MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 15830
 
         
INDUSTRIAL / COMMERCIAL FANS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

 
         
          ** NOTE TO SPECIFIER ** MacroAir Technologies, LLC; Industrial and Commercial Ceiling Fans.
.
This section is based on the products of MacroAir Technologies, LLC, which is located at:
794 S Allen St.
San Bernardino, CA 92408.
Tel: (866)-MOVEAIR (866)-668-3247.
Fax: (909)-890-2313.
Web: macroairfans.com
.
MacroAir and HVLS Technology
In the last ten years, MacroAir has established its HVLS fan as one the most functional air circulating fans to come along in the history of mechanical air movement. In fact a 3rd generation, family-owned company in the air movement industry described the high volume, low speed (HVLS) fan as "the best thing to come along in 70 years".
.
MacroAir Long Term Commitment
We understand that perfection is not achievable, but approaching perfection is what MacroAir is dedicated to. Functionality and simplicity have and always will be the goal of the company. We want the HVLS fan to be of value for many years after purchase. We, as a company, are more interested in what happens after your purchase than before. If the HVLS fan is built right and installed properly, we are satisfied and you will be too, for the long term.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Industrial and commercial ceiling fans.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 16050 - Basic Electrical Methods and Materials.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit plan, section, elevation and isometric views as necessary to convey the information required to detail all installation conditions for each unit specified.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by installers with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: MacroAir Technologies, Inc., which is located at: 794 S Allen St. ; San Bernardino, CA 92408; Toll Free Tel: 866-MOVEAIR (866-668-3247); Fax: 909-890-2313; Email: request info; Web: macroairfans.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Retain the next Article only if Airvolution or Spec 1 Fans are specified.
 
          2.2COMMERCIAL / RESIDENTIAL / BARN HVLS FANS
          ** NOTE TO SPECIFIER ** Select Fan Size from the following 12 paragraphs. Delete models not required on the project
 
          A.Airvolution HVLS Fan - 8 Foot (2440mm) Diameter.
          1.General:
          a.Model: MA08XL1006.
          b.Diameter: 8 Feet (2440mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 160 lbs / 72.6 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 53,623 CFM (1518.4 CMS).
          b.Displacement (rev, blowing up): 37,585 CFM (979.3 CMS).
          c.Maximum Speed: 206 RPM.
          d.Power Usage at Max. Speed: 0.684 kW.
          e.Efficiency at 100 Percent Max. Speed: 104.52 CFM/Watt (2.96 CMS/Watt).
          f.Maximum Effective Area: 4,000 Sq. Ft. (371.6 sq m).
          g.Typical Industrial Spacing: 55 FT (16.76 m).
          h.Maximum dB: 58.
          3.Motor: 1.0 HP / .75 kW.
          4.Gearbox: 2 Stage Helical.
 
          B.Airvolution HVLS Fan - 10 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA10XL1006.
          b.Diameter: 10 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 181 lbs / 82.1 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 83,025 CFM (2351 CMS).
          b.Displacement (rev, blowing up): 58,118 CFM (1645.7 CMS).
          c.Maximum Speed: 144 RPM.
          d.Power Usage at Max. Speed: .559 kW.
          e.Efficiency at 100 percent Max. Speed: 198.03 CFM/Watt).
          f.Maximum Effective Area: 5,000 Sq. Ft. (464.5 sq m).
          g.Typical Industrial Spacing: 60 FT (18.29 m).
          h.Maximum dB: 58.
 
          C.Airvolution HVLS Fan - 12 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA12XL1006.
          b.Diameter: 12 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 190 lbs / 86.2 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down)1: 97,695 CFM (2766.4 CMS).
          b.Displacement (rev, blowing up): 68,387 CFM (1936.5 CMS).
          c.Maximum Speed: 121 RPM.
          d.Power Usage at Max. Speed: .605 kW.
          e.Efficiency at 100 percent Max. Speed: 215.31 CFM/Watt (6.09 CMS/Watt).
          f.Maximum Effective Area: 7,000 Sq. Ft. (650.3 sq m).
          g.Typical Industrial Spacing: 65 FT (19.81 m).
          h.Maximum dB: 58.
 
          D.Airvolution HVLS Fan - 14 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA14XL1006.
          b.Diameter: 14 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 194 lbs / 88.0 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 128,010 CFM (3624.8 CMS).
          b.Displacement (rev, blowing up): 89,607 CFM (2537.4 CMS).
          c.Maximum Speed: 104 RPM.
          d.Power Usage at Max. Speed: .734 kW.
          e.Efficiency at 100 percent Max. Speed: 232.53 CFM/Watt (5.59 CMS/Watt).
          f.Maximum Effective Area: 8,000 Sq. Ft. (743.3 sq m).
          g.Typical Industrial Spacing: 70 FT (21.34 m).
          h.Maximum dB: 58.
 
          E.Airvolution HVLS Fan - 14 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA14XL1006-AG.
          b.Diameter: 14 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 194 lbs / 88.0 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 128,010 CFM (3624.8 CMS).
          b.Maximum Speed: 104 RPM.
          c.Power Usage at Max. Speed: .678 kW.
          d.Efficiency at 100 percent Max. Speed: 251.75 CFM/Watt (7.13 CMS/Watt).
          e.Maximum Effective Area: 8,000 Sq. Ft. (743.2 sq m).
          f.Typical Industrial Spacing: 70 FT (21.34 m).
 
          F.Airvolution HVLS Fan - 16 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA16XL1006.
          b.Diameter: 16 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 208 lbs / 94.3 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 158,911 CFM (4499.8 CMS).
          b.Displacement (rev, blowing up): 111,238 CFM (318.2 CMS).
          c.Maximum Speed: 88 RPM.
          d.Power Usage at Max. Speed: .693 kW.
          e.Efficiency at 100 percent Max. Speed: 305.75 CFM/Watt (8.65 CMS/Watt).
          f.Maximum Effective Area: 15,000 Sq. Ft. (1393.5 sq m).
          g.Typical Industrial Spacing: 90 FT (27.43 m).
          h.Maximum dB: 58.
 
          G.Airvolution HVLS Fan - 18 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA18XL1006.
          b.Diameter: 18 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 222 lbs / 100.7 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 179,015 CFM (5069.1 CMS).
          b.Displacement (rev, blowing up): 125,311 CFM (3548.4 CMS).
          c.Maximum Speed: 71 RPM.
          d.Power Usage at Max. Speed: .648 kW.
          e.Efficiency at 100 percent Max. Speed: 368.35 CFM/Watt (10.43 CMS/Watt).
          f.Maximum Effective Area: 15,000 Sq. Ft. (1393.5 sq m).
          g.Typical Industrial Spacing: 90 FT (27.43 m).
          h.Maximum dB: 58.
 
          H.Airvolution HVLS Fan - 20 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA20XL1006.
          b.Diameter: 20 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 232 lbs / 105.2 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 201,805 CFM (5714.5 CMS).
          b.Displacement (rev, blowing up): 141,264 CFM (4000.2 CMS).
          c.Maximum Speed: 60 RPM.
          d.Power Usage at Max. Speed: .592 kW.
          e.Efficiency at 100 percent Max. Speed: 454.52 CFM/Watt (12.87 CMS/Watt).
          f.Maximum Effective Area: 15,000 Sq. Ft. (1393.5 sq m).
          g.Typical Industrial Spacing: 95 FT (29.57 m).
          h.Maximum dB: 58.
 
          I.Airvolution HVLS Fan - 24 Foot (3050mm) Diameter.
          1.General:
          a.Model: MA24XL1006.
          b.Diameter: 24 Feet (3050mm).
          c.Blades: 6 - WhisperFoil XL.
          d.Nominal Horsepower: 1.0 HP / .75 kW.
          e.Gearbox: 2 Stage Helical.
          f.Hanging Weight (average): 240 lbs/ 108.8 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 275,694 CFM (7806.8 CMS).
          b.Displacement (rev, blowing up): 192,986 CFM (5464.8 CMS).
          c.Maximum Speed: 50 RPM.
          d.Power Usage at Max. Speed: .694 kW.
          e.Efficiency at 100 percent Max. Speed: 529.67 CFM/Watt (15 CMS/Watt).
          f.Maximum Effective Area: 18,000 Sq. Ft. (1673.3 sq m).
          g.Typical Industrial Spacing: 100 FT (30.48 m).
          h.Maximum dB: 58.
 
          J.AirStar HVLS Fan - 16 Foot (4880mm) Diameter.
          1.General:
          a.Model Number: MA16W0506.
          b.Diameter: 16 FT (4.88 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .375 HP (.280 kW).
          f.Hanging Weight: 150 lbs (68.0 Kg).
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 115,332 CFM (3265.8 CMS).
          b.Maximum Speed: 53 RPM.
          c.Power Usage at Max. Speed: .379 kW).
          d.Efficiency at Max. Speed: 304.31 CFM/Watt (8.62 CMS/Watt).
          e.Maximum Effective Area: 8,000 SQ FT (743.2 sq m).
          f.Typical Industrial Spacing: 65 FT (19.81 m).
 
          K.AirStar HVLS Fan - 18 Foot (3050mm) Diameter.
          1.General:
          a.Model Number: MA18XL0506.
          b.Diameter: 18 FT (5.49 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .375 HP (.280 kW).
          f.Hanging Weight (average): 185 lbs (83.9 Kg).
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 134,451 CFM (3807.2 CMS).
          b.Maximum Speed: 53 RPM.
          c.Power Usage at Max. Speed: .395 kW.
          d.Efficiency at Max. Speed: 340.38 CFM/Watt (9.64 CMS/Watt).
          e.Maximum Effective Area: 8,000 SQ FT (743.2 sq m).
          f.Typical Industrial Spacing: 65 FT (19.81 m).
 
          L.AirStar HVLS Fan - 20 Foot (3050mm) Diameter.
          1.General:
          a.Model Number: MA20S0506.
          b.Diameter: 20 FT (6.07 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .375 HP (.280 kW).
          f.Hanging Weight (average): 185 lbs (83.9 Kg).
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 151,030 CFM (4276.7 CMS).
          b.Maximum Speed: 53 RPM.
          c.Power Usage at Max. Speed: .341 kW.
          d.Efficiency at Max. Speed: 442.90 CFM/Watt (12.54 CMS/Watt).
          e.Maximum Effective Area: 8,000 SQ FT (743.2 sq m).
          f.Typical Industrial Spacing: 65 FT (19.81 m).
          ** NOTE TO SPECIFIER ** Retain the next Article only if MacroVoltaic Fans are specified.
 
          2.3SOLAR FANS
          ** NOTE TO SPECIFIER ** Select Fan Size from the following three paragraphs. Delete models not required on the project
 
          A.AirSol Solar HVLS Fan - 14 Foot (3050mm) Diameter.
          1.General:
          a.Model Number: MA16V0506
          b.Diameter: 16 FT (4.88 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .33 HP (.25 kW).
          f.Gearbox: 2 Stage Helical.
          g.Hanging Weight: 150 lbs (68.0 Kg.
          h.Solar Panels: 3 x 180 Watts.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 115,332 CFM (3265.8 CMS).
          b.Maximum Speed: 53 RPM.
          c.Maximum Effective Area: 8,000 SQ FT (743.2 sq. m).
          d.Typical Industrial Spacing: 65 FT (19.81 m).
 
          B.AirSol Solar HVLS Fan - 18 Foot (5490mm) Diameter.
          1.General:
          a.Model Number: MA18V0506
          b.Diameter: 18 FT (5.49 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .33 HP (.25 kW).
          f.Gearbox: 2 Stage Helical.
          g.Hanging Weight (average): 185 lbs (83.9 Kg).
          h.Solar Panels: 3 x 180 Watts.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 134,451 CFM (3807.2 CMS).
          b.Maximum Speed: 53 RPM.
          c.Maximum Effective Area: 8,000 SQ FT (743.2 sq. m).
          d.Typical Industrial Spacing: 65 FT (19.81 m).
 
          C.AirSol Solar HVLS Fan - 20 Foot (6070mm) Diameter.
          1.General:
          a.Model Number: MA20V0506.
          b.Diameter: 20 FT (6.07 m).
          c.Blade Style: WhisperFoil.
          d.Number of Blades: 6.
          e.Nominal Horsepower: .33 HP (.25 kW).
          f.Gearbox: 2 Stage Helical.
          g.Hanging Weight (average): 185 lbs (83.9 Kg).
          h.Solar Panels: 3 x 180 Watts.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 151,030 CFM (4276.7 CMS).
          b.Maximum Speed: 53 RPM.
          c.Maximum Effective Area: 8,000 SQ FT (743.2 sq. m).
          d.Typical Industrial Spacing: 65 FT (19.81 m).
          ** NOTE TO SPECIFIER ** Retain the next Article only if ECO VI Fans are specified.
 
          2.4SHOP FANS
 
          A.AirEco VI HVLS Shop Fan - 6 Foot (1830mm) Diameter.
          1.General:
          **NOTE TO SPECIFIER** Select Model based on configuration options. Delete three of the next four paragraphs.
          a.Model Number: MA06WB3806 - (Variable Speed with Fan Guard).
          b.Model Number: MA06WB3806NG - (Variable Speed without Fan Guard).
          c.Model Number: MA06WB3806SS - (Single Speed with Fan Guard).
          d.Model Number: MA06WB3806SSNG - (Single Speed without Fan Guard).
          e.Diameter: 6 FT (1.83 m).
          2.Diameter : 6 FT / 1.83 Meters
          a.Blade Style: WhisperFoil XL.
          b.Number of Blades: 6.
          c.Nominal Horsepower: 0.375 HP (0.280 kW).
          d.Gearbox: 2 Stage Helical.
          **NOTE TO SPECIFIER** Select Weight. Delete one of the next two paragraphs.
          e.Hanging Weight: 201 lbs (91.2 Kg).
          f.Hanging Weight with Guard: 271 lbs (122.9 Kg).
          3.Performance (at max speed):
          a.Displacement (fwd, blowing down): 26,432 CFM (748.5 CMS).
          b.Displacement (rev, blowing up): 20,686 CFM (585.8 CMS).
          c.Maximum Speed: 204 RPM.
          d.Power Usage at Max. Speed: .265 kW.
          e.Efficiency at 100 percent Max. Speed: 148.68 CFM/Watt (4.21 CMS/Watt).
          f.Maximum Effective Area: 100 FT by 20 FT (30.48 m x 6.10 m).
          g.Typical Industrial Spacing: 45 FT / 13.7 m).
          h.Typical Dairy Spacing: 40 FT (12.20 m).
          ** NOTE TO SPECIFIER ** Retain the next Article only if MaxAir Fans are specified.
 
          2.5INDUSTRIAL FANS
          ** NOTE TO SPECIFIER ** Select Fan Size from the following two paragraphs. Delete models not required on the project
 
          A.MaxAir HVLS Industrial Fan - 20 Foot (6070mm) Diameter.
          1.General:
          a.Model Number : MA20XL1506.
          b.Diameter : 20 FT / 6.07 Meters.
          c.Blade Style : WhisperFoil XL.
          d.Number of Blades : 6.
          e.Nominal Horsepower : 1.5 HP / 1.125 kW.
          f.Gearbox: 2 Stage Helical.
          g.Hanging Weight (average) : 217 lbs / 98.4 Kg.
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down) : 237,231 CFM / 6717.6 CMS
          b.Displacement (rev, blowing up) : 166,062 CFM / 4702.4 CMS
          c.Maximum Speed : 70 RPM
          d.Power Usage at Max. Speed : 1.032 kW
          e.Efficiency at 100 percent Max. Speed : 306.51 CFM/Watt / 9.28 CMS/Watt
          f.Maximum Effective Area : 18,000 SQ FT 1673.3 m2
          g.Typical Industrial Spacing : 100 FT / 30.48 Meters
          h.Maximum dB: 61.
 
          B.MaxAir HVLS Industrial Fan - 24 Foot (7320mm) Diameter.
          1.General:
          a.Model Number: MA24XL2006.
          b.Diameter: 24 FT (7.32 m).
          c.Blade Style: WhisperFoil XL.
          d.Number of Blades: 6.
          e.Nominal Horsepower: 2.0 HP (1.5 kW).
          f.Gearbox: 2 Stage Helical.
          g.Hanging Weight (average): 236 lbs (107.0 Kg).
          2.Performance (at max speed):
          a.Displacement (fwd, blowing down): 376,804 CFM (10669.9 CMS).
          b.Displacement (rev, blowing up): 263,763 CFM (7468.9 CMS)
          c.Maximum Speed: 65 RPM.
          d.Power Usage at Max. Speed: 1.65 kW.
          e.Efficiency at 100 percent Max. Speed: 309.81 CFM/Watt (8.79 CMS/Watt).
          f.Maximum Effective Area: 20,000 Sq.Ft. (1858.1 sq. m).
          g.Typical Industrial Spacing: 110 FT (33.52 m).
          h.Maximum dB: 61.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION