MasterFormat: 95
Download this Building Lighting Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Philips Gardco  Building Lighting
 
         
SECTION 16520
 
         
BUILDING LIGHTING
 
         
 
         
Copyright 2010 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Philips Gardco ; Building lighting products.
.
This section is based on the products of Philips Gardco , which is located at:
1611 Clovis Barker Rd.
San Marcos, TX 78666
Toll Free Tel: 800-227-0758
Tel: 512-753-1000
Fax: 512-753-7855
Email: request info
Web: www.lightingproducts.philips.com/search-tool.html?brand=Gardco#!f=%40Brand%3aGardco
[ Click Here ] for additional information.
For more than 45 years Philips Gardco has developed a reputation of innovation and excellence within the North American community. The history of Philips Gardco includes the invention of segmented, faceted reflector optics, the first application of cutoff luminaries and uniquely pleasing aesthetic forms. Gardco revolutionized exterior wall lighting by introducing an architectural Sconce series of products. The product line has grown to include over 10 different shapes. Gardco also offers decorative luminaries, like the Fascia Plate, that allow architects to customize a look or incorporate a client's logo.
With an extensive product line, Philips Gardco offers numerous exterior lighting choices for projects from educational facilities to retail developments, health care facilities, mass transit systems and business centers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wall Mounted Sconce Lighting, HID and Fluorescent.
 
          B.Wall Mounted Sconce Lighting, LED.
 
          C.Designer Canopy Lighting.
 
          D.Fascia Form Lighting.
 
          E.Fascia Plate Lighting.
 
          F.Fascia Wash Lighting.
 
          G.Flood/Spot Lighting.
 
          H.Step and Aisle Lighting, HID and Fluorescent.
 
          I.Step and Aisle Lighting, LED.
 
          J.Garage Lighting, HID and Fluorescent.
 
          K.Garage Lighting, LED.
 
          L.Garage Lighting, Induction.
 
          M.Low Level Lighting.
 
          N.Cylinder Lighting.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Division 16 - Electrical: Electrical power service and wiring connections.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.UL - Underwriters Laboratories Inc. Standards of Safety for Electrical Equipment.
 
          B.CUL - Canadian Underwriters Laboratories Standards of Safety for Electrical Equipment.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: A manufacturer that has been manufacturing emergency light fixtures for a period of at least ten years.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Philips Gardco , which is located at: 1611 Clovis Barker Rd. ; San Marcos, TX 78666; Toll Free Tel: 800-227-0758; Tel: 512-753-1000; Fax: 512-753-7855; Email: request info; Web: www.lightingproducts.philips.com/search-tool.html?brand=Gardco#!f=%40Brand%3aGardco
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.2WALL MOUNTED SCONCE LIGHTING, HID AND FLUORESCENT
 
          A.Performance Sconces, Series 100 wall mounted cutoff luminaries. Internal components are totally enclosed in a rain-tight, dust-tight and corrosion resistant housing.
          1.Model 101 Square Wedge Sconce Downlight.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          2.Model 102 Round Wedge High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels, except for EM and EMC units which do not bear CUL label.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          3.Model 103 Half Cylinder Up/Down High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          4.Model 104 Half Cylinder Downlight High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          5.Model 105 Quarter Sphere Glowtop Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Die-cast aluminum with a high impact resistant acrylic uplight diffuser.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          6.Model 106 Quarter Sphere Downlight High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          7.Model 107 Gullwing High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          8.Model 108 Circa High Performance Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece of die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          ** NOTE TO SPECIFIER ** Select options required from the manufacturer's product data sheet and delete paragraphs not used.
          f.Optional Rings:
          1)AR: Aluminum ring plated to match housing.
          2)SR Stainless steel ring.
          3)OR: Optional color ring.
          4)LR: Less ring.
          5)LED Rings:
          a)Color ____.
          g.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          h.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          i.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          9.Model 111 Mini Square Wedge Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece trapezoidal housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          10.Model 113 Half Cylinder Up/Downlight Mini Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          11.Model 114 Half Cylinder Downlight Mini Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          12.Model 141 Trapezoidal Wedge, High Performance Super Sconce.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece trapezoidal housing of die-cast aluminum.
          e.Door Frame: Single piece die-cast aluminum with heat and impact resistant 1/8 inch (3.2 mm) tempered glass lens and one piece gasket mechanically secured to the door frame.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.3WALL MOUNTED SCONCE LIGHTING, LED
 
          A.Performance Sconces, Series 100 wall mounted cutoff luminaries. Internal components are totally enclosed in a rain-tight, dust-tight and corrosion resistant housing.
          1.Model 121 LED Performance Sconce. CWL Constant Wattage, Full Light Output.
          a.LED:
          ** NOTE TO SPECIFIER ** Select LED required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          c.Distribution pattern:
          ** NOTE TO SPECIFIER ** Insert the distribution pattern required from the manufacturer's product data sheet.
          1)___.
          d.Housing: Single piece stylized housing of die-cast aluminum.
          e.Door Frame: Single-piece die cast aluminum door frame integrates to the housing form. Door frame is hinged closed and secured to the housing with two captive stainless steel fasteners.
          f.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          g.Labels: All luminaries bear UL or CUL, as applicable labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.4DESIGNER CANOPY LIGHTING
 
          A.Downlight and wall wash canopy mounted fixtures suitable for outdoor applications.
          1.Recessed Canopy Luminaries.
          ** NOTE TO SPECIFIER ** Select the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model 220: Recessed downlight fixture.
          b.Model 220C: Recessed downlight concrete pour fixture.
          c.Model 221: Recessed wall wash fixture.
          d.Model 221C: Recessed wall wash concrete pour fixture.
          e.Lens:
          ** NOTE TO SPECIFIER ** Select the lens required from the manufacturer's product data sheet.
          1)___.
          f.Housing: Die cast aluminum plaster flange, formed steel ballast tray, adjustable mounting brackets, and steel housing cover.
          g.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          h.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.5FASCIA FORM LIGHTING
 
          A.Fascia forms are wall mounted luminaries utilizing fluorescent and high intensity discharge lamps.
          1.Fascia Forms Model 500.
          a.Lens:
          ** NOTE TO SPECIFIER ** Select the lens required from the manufacturer's product data sheet.
          1)_______
          b.Housing: Single piece die-cast aluminum.
          c.Mounting Plate: Single piece die-cast aluminum mounted over recessed j-box in wall or canopy.
          d.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          e.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          f.Guards:
          ** NOTE TO SPECIFIER ** Select the guard required from the manufacturer's product data sheet.
          1)NG: No guard.
          2)_________.
          g.Colored Gels:
          ** NOTE TO SPECIFIER ** Select the gel color required from the manufacturer's product data sheet.
          1)XX: No color.
          2)_________
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.6FASCIA PLATE LIGHTING
 
          A.Fascia plates are wall mounted luminaries utilizing compact fluorescent, incandescent and high intensity discharge lamps.
          1.Fascia Plates:
          ** NOTE TO SPECIFIER ** Select the Model required from the manufacturer's product data sheet.
          a.________.
          2.Lens:
          a.D: Diffuse Glass.
          3.Housing: Single piece die-cast aluminum.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          4.Light Shape:
          ** NOTE TO SPECIFIER ** Select the light shape required from the manufacturer's product data sheet.
          a._______.
          5.Plates:
          ** NOTE TO SPECIFIER ** Select the plate required from the manufacturer's product data sheet.
          a.______.
          b.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          6.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          a.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
 
          B.Large Fascia Plate 650 Series are wall mounted luminaries utilizing compact fluorescent, high intensity discharge and LED lamps suitable for outdoor applications.
          1.Model:
          ** NOTE TO SPECIFIER ** Select the Model required from the manufacturer's product data sheet.
          a.___.
          2.Fascia Plates:
          ** NOTE TO SPECIFIER ** Select the plate style required from the manufacturer's product data sheet.
          a._____.
          3.Lens:
          ** NOTE TO SPECIFIER ** Select the lens required from the manufacturer's product data sheet.
          a.______.
          4.Housing: Die-cast aluminum.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          5.Light Shape:
          ** NOTE TO SPECIFIER ** Select the light shape required from the manufacturer's product data sheet.
          a.______.
          6.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          a.As selected by Architect from manufacturer's standard colors.
          b.______ paint.
          c.OC Optional color paint.
          d.SC Special color paint.
          7.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          8.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          a._______.
          b._______.
 
          C.Model 660 Organics, high performance wall mounted luminaires for outdoor and indoor application.
          1.Model:
          ** NOTE TO SPECIFIER ** Insert the model required from the manufacturer's product data sheet.
          a.________.
          2.Faceplates: One piece aluminum.
          ** NOTE TO SPECIFIER ** Insert the faceplate required from the manufacturer's product data sheet.
          a._______
          3.Lens:
          ** NOTE TO SPECIFIER ** Insert the lens required from the manufacturer's product data sheet.
          a._______.
          4.Housing: Extruded aluminum.
          a.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          b.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          5.Light Shape:
          ** NOTE TO SPECIFIER ** Select the light shape required from the manufacturer's product data sheet.
          a.______.
          b.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          6.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          ** NOTE TO SPECIFIER ** Select from the following options. Delete paragraphs not used.
          7.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          a._______.
          b._______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.7FASCIA WASH LIGHTING
 
          A.Wall mounted luminaries with high intensity discharge lamps for illumination of vertical surfaces.
          1.Fascia Wash Model 440.
          a.Housing: Single piece die cast aluminum.
          b.Door Frame: Single piece die cast aluminum hinged close and secured to housing with two captive stainless steel fasteners.
          c.Optical System: Borosilicate glass refractor with prismatic elements precisely molded to refract light at critical angles providing required illumination on the vertical surface.
          d.Distribution: W1, 180 degree wash.
          e.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          f.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          g.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          5)SC Special Color paint
          h.Labels: Luminaries bear UL or CUL, as applicable wet location labels for mounting in downlight or uplight configurations.
          i.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.8FLOOD/SPOT LIGHTING
 
          A.Flood/Spot luminaries with a choice of optical systems designed to provide specific distribution and sharp cutoff of stray light. Integral splice compartment eliminates the need for a supplementary junction box thereby permitting closer to grade mounting.
          1.Designer Flood 250 to 750 watt: Model DF12, 12 inch (305 mm) diameter.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Insert the mounting required from the manufacturer's product data sheet.
          1)____.
          b.Housing: Single piece aluminum cast in soft barrel form.
          c.Door/Lens Assembly: Heat and impact resistant 3/16 inch (4.7 mm) tempered glass lens and one piece silicone gasket mechanically secured to door frame.
          d.Knuckle: Weatherproof die cast aluminum with integral splice compartment. Adjustable in five degree locking segments.
          e.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet.
          1)___.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the additional mounting accessories required from the manufacturer's product data sheet and delete paragraphs not used.
          k.Additional Mounting Accessories:
          1)________.
          2.Designer Flood 70 to 250 watt: Model DF7, 7 inch (178 mm) diameter.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Insert the mounting required from the manufacturer's product data sheet.
          1)____.
          b.Housing: Single piece aluminum cast in soft barrel form.
          c.Door/Lens Assembly: Heat and impact resistant 3/16 inch (4.7 mm) tempered glass lens and one piece silicone gasket mechanically secured to door frame.
          d.Knuckle: Weatherproof die cast aluminum with integral splice compartment. Adjustable in five degree locking segments.
          e.Lampholder: Pulse rated lampholder is glazed porcelain with nickel plated screw shell.
          f.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet.
          1)___.
          g.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          h.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select additional accessories required and delete paragraphs not required.
          l.Additional Mounting Accessories:
          1)PTA: Pole top 2-3/8 inch (60 mm) tenon adapter.
          2)TAB: Twin arm bracket for use with ST or PTA.
          3)PT2: Pole top 2-3/8 inch (60 mm) tenon adapter for twin back to back luminarie mounting.
          3.Designer Flood Mini Flood Light: Model DF5, 5 inch (127 mm) diameter.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Insert the mounting required from the manufacturer's product data sheet.
          1)____.
          b.Housing: Single piece aluminum cast in soft barrel form.
          c.Door/Lens Assembly: Heat and impact resistant 3/16 inch (4.7 mm) tempered glass lens and one piece silicone gasket mechanically secured to door frame.
          d.Knuckle: Weatherproof die cast aluminum with integral splice compartment. Adjustable in five degree locking segments.
          e.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet.
          1)___.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          4.Designer Spot Light: Model DSP7, 7 inch (178 mm) diameter.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Insert the mounting required from the manufacturer's product data sheet.
          1)____.
          b.Housing: Single piece aluminum cast in a semi-ellipsoidal form.
          c.Lens: Heat and impact resistant tempered glass lens.
          d.Knuckle: Die cast aluminum stem and knuckle. Provide 360 degrees lateral and 90 degrees vertical aiming capability.
          e.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet.
          1)___.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          5.Designer Spot Light: Model DSP5, 5 inch (127 mm) diameter.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Insert the mounting required from the manufacturer's product data sheet.
          1)____.
          b.Housing: Single piece aluminum cast in a semi-ellipsoidal form.
          c.Lens: Heat and impact resistant tempered glass lens.
          d.Knuckle: Die cast aluminum stem and knuckle. Provide 360 degrees lateral and 90 degrees vertical aiming capability.
          e.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet.
          1)___.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.9STEP AND AISLE LIGHTING, HID AND FLUORESCENT.
 
          A.Step and aisle lights are architecturally styled luminaries of minimal scale precisely constructed of die cast aluminum. Self compensating silicone gasketing excludes moisture, insects and contaminants, regardless of the wall surface texture.
          1.Recessed Step Lights.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model ______.
          b.Wall Type:
          ** NOTE TO SPECIFIER ** Select the wall type(s) required and delete paragraphs not used.
          1)U: Universal; suitable for all wall types including drywall, direct burial in insulation and concrete pour.
          2)D: Drywall; not suitable for concrete pour applications. Must be kept at least 3 inches (76.2 mm) away from insulation.
          3)C: Concrete Pour; suitable for concrete pour applications only.
          c.Faceplates:
          ** NOTE TO SPECIFIER ** Select the faceplate required and delete paragraphs not used.
          1)LV: Louver; die cast aluminum span entire length of the faceplate, for vandal resistance and glare control.
          2)PG: Prismatic glass; 1/4 inch (6.4 mm) thick prismatic glass lens, internally sealed and mounted, refracts light forward and downward.
          3)DG: Diffuse glass; 3/16 inch (4.8 mm) thick diffuse white opal flat tempered glass lens, internally sealed and mounted.
          d.Housing: Corrosion resistant die cast aluminum.
          e.J-Box: Die cast aluminum, field convertible junction box shipped factory mounted to the back of the housing.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          2.Recessed Aisle Lights.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model ______.
          b.Wall Type:
          ** NOTE TO SPECIFIER ** Select the wall type(s) required and delete paragraphs not used.
          1)D: Drywall; not suitable for concrete pour applications. Must be kept at least 3 inches (76.2 mm) away from insulation.
          2)C: Concrete Pour; suitable for concrete pour applications only.
          c.Faceplates:
          ** NOTE TO SPECIFIER ** Insert the faceplate required from the manufacturer's product data sheet and delete paragraphs not used.
          1)Model ____:
          a)____________.
          d.Housing: Corrosion resistant die cast aluminum.
          e.J-Box: Die cast aluminum, field convertible junction box shipped factory mounted to the back of the housing.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          3.Square and Round Aisle Lights.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model ______.
          b.Wall Type:
          ** NOTE TO SPECIFIER ** Select the wall type(s) required and delete paragraphs not used.
          1)D: Drywall; not suitable for concrete pour applications. Must be kept at least 3 inches (76.2 mm) away from insulation.
          2)C: Concrete Pour; suitable for concrete pour applications only.
          c.Faceplates:
          ** NOTE TO SPECIFIER ** Insert the faceplate required from the manufacturer's product data sheet and delete paragraphs not used.
          1)______.
          d.Housing: Corrosion resistant die cast aluminum.
          e.J-Box: Die cast aluminum, field convertible junction box shipped factory mounted to the back of the housing.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.10STEP AND AISLE LIGHTING - LED.
 
          A.Step and aisle lights are architecturally styled luminaries of minimal scale precisely constructed of die cast aluminum and designed for LEDs.
          1.Step Lights.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model ______.
          b.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)__________.
          c.Cover: Molded from high impact resistant, UV stabilized, thermoplastic with an integral, textured surface.
          d.Housing: One piece die cast brass and is suitable for mounting over a recessed outlet box.
          e.LED:
          ** NOTE TO SPECIFIER ** Select LED required from the manufacturer's product data sheet.
          1)__.
          f.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          g.LED Color:
          ** NOTE TO SPECIFIER ** Insert the LED color required from the manufacturer's product data sheet.
          1)______.
          h.Finish: Black is permanently molded into the housing cover. Colors are painted using a textured semi-gloss, liquid polyurethane finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          2.Recessed Step Lights.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet and delete paragraphs not used.
          a.Model ______.
          b.Faceplates:
          ** NOTE TO SPECIFIER ** Select the faceplate required and delete paragraphs not used. Note that die cast aluminum is available only with 960 and 962 models.
          1)Composite faceplate. Molded from high impact resistant, UV stabilized, thermoplastic with an integral, textured surface.
          2)Die cast aluminum.
          c.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)_________.
          d.Base Assembly: One piece die cast brass and is suitable for mounting over a recessed outlet box.
          e.LED:
          ** NOTE TO SPECIFIER ** Select LED required from the manufacturer's product data sheet.
          1)__.
          f.Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          g.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          h.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.11GARAGE LIGHTING, HID AND FLUORESCENT
 
          A.Garage luminaries are designed specifically for parking garage lighting. The distribution is designed to precisely conform to the geometry of parking structures. The housing is moisture, insect, and pollutant resistant.
          1.Model GP1: Type 1R, rectangular pattern light fixture.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)__________.
          b.Upper electrical canopy: Die cast aluminum to house the ballast and wiring splices.
          c.Housing: One piece acrylic with prismatic up-light window and opaque lower side section.
          d.Downlight reflector: Semi-specular metalized aluminum facets are precisely positioned to provide highly efficient Type 1R, rectangular, lighting distribution.
          e.Uplight reflector: Hydroformed and anodized aluminum reflector that generates illumination on the ceiling and vertical surfaces.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: The upper canopy is finished with polyester powdercoat. The opaque housing section is finished with acrylic lacquer. Architectural grey finish is standard.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          2.Type SCA luminaries. Model SCA14: 14 inch (357 mm) SCA light fixture.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet..
          1)__________.
          b.Housing: Anodized aluminum extrusions.
          c.Lens: Optically clear, heat and impact resistant tempered flat glass or convex thermoplastic.
          d.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          e.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          f.Distribution:
          ** NOTE TO SPECIFIER ** Insert the distribution required from the manufacturer's product data sheet and delete paragraphs not used.
          1)Horizontal lamp:
          2)Vertical lamp:
          g.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          h.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          i.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          3.Type SCB, STS, and STL luminaries.
          ** NOTE TO SPECIFIER ** Select the model required and delete paragraphs not used.
          a.Model SCBEH19: Direct mount box.
          b.Model STSEH19: Short trunnion mount.
          c.Model STLEH19: Long trunnion mount.
          d.Housing: Anodized aluminum extrusions.
          e.Lens: Optically clear, heat and impact resistant tempered flat glass or sag thermoplastic.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Distribution:
          ** NOTE TO SPECIFIER ** Select the distribution required from manufacturer's product data sheet.
          1)_______.
          i.Finish:
          1)NA Natural aluminum paint, textured.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.12GARAGE LIGHTING, LED
 
          A.Garage luminaries are designed specifically for parking garage lighting. High performance LED optical systems provide excellent performance, minimizing glare and light trespass.
          1.Parking Garage Luminaires.
          ** NOTE TO SPECIFIER ** Insert the Model required from the manufacturer's product data sheet.
          a.Model ELG _____.
          2.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          a.____________.
          3.Housing: Die cast aluminum.
          4.LED:
          ** NOTE TO SPECIFIER ** Insert the LED type required from the manufacturer's product data sheet.
          a.____
          5.Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          a.____ volts.
          6.Finish:
          a.NP Natural aluminum painted, textured.
          7.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          8.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          a._______.
          b._______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.13GARAGE LIGHTING, INDUCTION
 
          A.Garage luminaries are designed specifically for parking garage lighting. The distribution is designed to precisely conform to the geometry of parking structures. The housing is moisture, insect, and pollutant resistant.
          1.Model GP1 induction luminaries.
          a.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)_____________.
          b.Upper electrical canopy: Die cast aluminum to house the ballast and wiring splices.
          c.Housing: One piece acrylic with prismatic up-light window and opaque lower side section.
          d.Downlight reflector: Semi-specular metalized aluminum reflector positioned to provide highly efficient lighting distribution.
          e.Uplight reflector: Hydroformed and anodized aluminum reflector that generates illumination on the ceiling and vertical surfaces.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Finish: The upper canopy is finished with polyester powdercoat. The opaque housing section is finished with acrylic lacquer. Architectural grey finish is standard.
          i.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          j.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.14LOW LEVEL LIGHTING
 
          A.Gardco mantaray/miniray shallow dome shaped surface mounted outdoor luminaries. Sealed to exclude moisture, dust, pollutants, and insects from optical and electrical systems.
          1.Mantaray M15 series.
          ** NOTE TO SPECIFIER ** Select Model required and delete paragraphs not used.
          a.Model M15A: Aluminum housing.
          b.Model M15B: Brass housing.
          c.Mounting:
          ** NOTE TO SPECIFIER ** Select height required from the manufacturer's product data sheet.
          1)_________.
          d.Housing: Single piece aluminum or brass die castings in the form of a shallow dome.
          e.Lens: Optically clear, tempered borosilicate glass mechanically secured in housing.
          f.Distribution:
          ** NOTE TO SPECIFIER ** Select distribution required from the manufacturer's data sheet.
          1)__________.
          g.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          h.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          2.Miniray M12 series.
          ** NOTE TO SPECIFIER ** Select Model required and delete paragraphs not used.
          a.Model M12A: Aluminum housing.
          b.Model M12B: Brass housing.
          c.Mounting:
          ** NOTE TO SPECIFIER ** Select height required from the manufacturer's product data sheet.
          1)_________.
          d.Housing: Single piece aluminum or brass die castings in the form of a shallow dome.
          e.Lens: Optically clear, tempered borosilicate glass mechanically secured in housing.
          f.Distribution:
          ** NOTE TO SPECIFIER ** Select distribution required from the manufacturer's data sheet.
          1)_______.
          g.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          h.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          ** NOTE TO SPECIFIER ** Select the fixtures required from the following paragraphs. Complete the requirements for the fixtures specified by filling the blanks by reference to the manufacturer's data sheets for each fixture.
 
          2.15CYLINDER LIGHTING
 
          A.Compact, High Performance Cylinder Luminaries.
          1.Style 300 Cylinder luminaries:
          a.Model:
          ** NOTE TO SPECIFIER ** Select model required and delete paragraphs not used.
          1)D: Enclosed downlight.
          2)O: Open downlight.
          3)U: Enclosed uplight.
          4)E: Enclosed universal.
          b.Housing: Die cast aluminum in a single piece cylindrical form of corrosion resistant alloy.
          ** NOTE TO SPECIFIER ** Select trim required and delete paragraphs not used.
          c.Trims for enclosed downlight:
          1)L: Solite lens.
          2)LL: Solite lens with louver.
          d.Trims for open downlight.
          1)R: Reflector.
          ** NOTE TO SPECIFIER ** Black baffle trim is not available with fluorescent.
          2)B: Black baffle.
          e.Trims for open uplight and enclosed universal models.
          1)CL: Clear lens.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)_________.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          2.Style 300 Forward Throw Cylinder Luminaries:
          a.Model:
          ** NOTE TO SPECIFIER ** Select type required and delete paragraph not used.
          1)D: Enclosed downlight.
          2)U: Enclosed uplight.
          b.Housing: Die cast aluminum in a single piece cylindrical form of corrosion resistant alloy, 1/8 inch (3.2 mm) minimum wall thickness.
          c.Size: 7-1/2 inches (191 mm) in diameter by 12 inches (305 mm) high.
          ** NOTE TO SPECIFIER ** Select trim required and delete paragraphs not used.
          d.Trims for enclosed downlight:
          1)FT/D: Lens, clear flat with forward throw reflector.
          e.Trims for enclosed uplight:
          1)FT/C: Lens, clear dual assembly with forward throw reflector.
          f.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          g.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          h.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the manufacturer's product data sheet.
          1)__________.
          i.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          j.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          k.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          3.Up And Down Cylinder Luminaries:
          ** NOTE TO SPECIFIER ** Select style required and delete paragraph not used.
          a.Style: 301 uplight and downlight.
          b.Style: 301D downlight only.
          c.Model:
          ** NOTE TO SPECIFIER ** Select type required and delete paragraph not used.
          1)E: Fully enclosed.
          2)O: Open downlight.
          d.Housing: Die cast aluminum in a single piece cylindrical form.
          ** NOTE TO SPECIFIER ** Insert trim required from the manufacturer's product data sheet..
          e.Trims for fully enclosed units:
          1)_________.
          f.Trims for open downlight units:
          1)_________.
          g.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          h.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          i.Mounting:
          1)W: Wall mount.
          j.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          k.Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          l.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
          4.Style 302 Cylinder Up/Downlight:
          a.Model:
          ** NOTE TO SPECIFIER ** Select model required and delete paragraph not used.
          1)E: Enclosed downlight.
          2)O: Open downlight.
          b.Housing: Die cast aluminum in a single piece cylindrical form.
          ** NOTE TO SPECIFIER ** Select trim required and delete paragraphs not used.
          c.Trims for open downlight units:
          1)R: Reflector.
          2)B: Black baffle.
          d.Trims for enclosed downlight units:
          1)L: Obscuring flat Solite glass.
          2)LL: Obscuring flat Solite glass with louver.
          3)FT/D: Flat clear lens with forward throw reflector.
          e.Lamps:
          ** NOTE TO SPECIFIER ** Select Lamps required from the manufacturer's product data sheet.
          1)__.
          f.__ Voltage:
          ** NOTE TO SPECIFIER ** Select an available voltage from manufacturer's product data sheet.
          1)____ volts.
          g.Finish: Fade and abrasion resistant electrostatically applied, thermally cured, (TGIC) polyester powder coat finish:
          ** NOTE TO SPECIFIER ** Select color paragraph required and delete paragraphs not used. See manufacturer's product data sheet for stock colors available.
          1)As selected by Architect from manufacturer's standard colors.
          2)______ paint.
          3)OC Optional color paint.
          4)SC Special color paint.
          5)Labels: Luminaries bear UL or CUL, as applicable wet location labels.
          h.Options:
          ** NOTE TO SPECIFIER ** A wide variety of options are available. Insert the options required from the manufacturer's product data sheet.
          1)_______.
          2)_______.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION