MasterFormat: 2020
Download this Temporary Jobsite Protection Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Ram Board/Surface Shields Temporary Jobsite Protection
 
         
SECTION 01 56 00
 
         
TEMPORARY JOBSITE PROTECTION
 
         
 
         
Copyright 2019 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Ram Board/Surface Shields; Floor Protection and Dust Containment Products.
This section is based on the products of Ram Board/Surface Shields, which is located at:
8450 W. 185th St.
Tinley Park, IL 60487
Tel: 855-848-8678
Fax: 818-848-0099
Email: request info
Web: http://www.ramboard.com | http://www.surfaceshields.com
[ Click Here ] for additional information.
Ram Board:
Developed in 1999, Ram Board was originally designed to protect floors from the heavy demands of the movie industry. It was used on the sets of feature films such as Armageddon, The Hulk, Spider Man, and Pirates of the Caribbean. Word of Ram Board quickly spread to the construction industry where it was put to the test under the rigorous demands of contractors. Because of Ram Board's Flex-Fiber technology, it rapidly became contractor's number one choice for floor protection. Ram Board is now sold through over 8,500 local lumber stores, national chains and big box retailers worldwide. Ram Board began in the studios of Hollywood, and now protects construction projects worldwide.
Surface Shields:
In a time where businesses are focused on producing cheaper products to improve profit margin and minimize Quality Assurance to rush items out the door, it's clear that this is not the Surface Shields model. It's the jobsite professionals that matter - those who bust their back day after day to get the job done right. It simply makes sense for us to do the same.
These men and woman set the bar for us, especially when it comes to product performance. It is essential that our products are developed to outlast the rugged environments that construction sites present. We model our products after the workers that dig through the pain, long hours and jobsite elements that fail to slow them down. They are truly tougher than the jobsite.™
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Temporary jobsite protection including:
          1.Floor and wall protection.
          2.Floor and wall seaming tape.
          3.Door jamb protection.
          4.Stair protection.
          5.Carpet protection.
          6.Dust containment.
          7.Specialty Items: Window, door, entry, architect plans, containment walls and marble protection.
          8.Adhesive tape.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 01 60 00 - Product Requirements -Matl/Closeout/Maint.
 
          B.Section 02 41 19 - Selective Demolition.
 
          C.Section 03 30 00 - Cast-in-Place Concrete.
 
          D.Section 03 35 00 - Concrete Finishing.
 
          E.Section 03 39 00 - Concrete Curing.
 
          F.Section 06 16 36 - Wood Panel Product Sheathing.
 
          G.Section 06 40 00 - Architectural Woodwork.
 
          H.Section 12 36 00 - Countertops.
 
          I.Section 08 00 00 - Openings.
 
          J.Section 08 11 00 - Metal Doors and Frames Doors and Frames.
 
          K.Section 08 50 00 - Windows.
 
          L.Section 08 60 00 - Roof Windows and Skylights.
 
          M.Section 09 25 23 - Lime Based Plastering.
 
          N.Section 09 60 00 - Flooring.
 
          O.Section 09 25 23 - Lime Based Plastering.
 
          P.Section 09 30 00 - Tiling.
 
          Q.Section 09 60 00 - Flooring.
 
          R.Section 09 68 13 - Tile Carpeting Carpeting.
 
          S.Section 09 70 00 - Wall Finishes.
 
          T.Section 09 90 00 - Painting and Coating.
 
          U.Section 13 17 13 - Hot Tubs.
 
          V.Section 22 40 00 - Plumbing Fixtures.
 
          W.Section 23 80 00 - Decentralized HVAC Equipment.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation and removal methods.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 years documented experience manufacturing similar products.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store indoors in accordance with the manufacturer's recommendation.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Remove and dispose of materials in accordance with requirements of local authorities having jurisdiction.
 
          1.6SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Ram Board/Surface Shields, which is located at: 8450 W. 185th St.; Tinley Park, IL 60487; Tel: 855-848-8678; Fax: 818-848-0099; Email: request info; Web: http://www.ramboard.com | http://www.surfaceshields.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Select the temporary jobsite protection products require from the following paragraphs and delete those not required. Delete article if not required.
 
          2.2FLOOR AND WALL PROTECTION
 
          A.Ram Board Plus: Model No. RB PLUS 38-100 Ram Board Plus as manufactured by Ram Board. Board is pre-taped for faster installs.
          1.Standards Compliance: FSC certified. Recycled and recyclable materials.
          2.Pre-Taped for Faster Installs saving up to 30 percent on installation of surface protection.
          3.Wall Guard Feature: Fold lines allowing corner, horizontal and vertical wall protection.
          a.Wall guard fold lines at 4, 8, and 12 inch (101, 203, and 305 mm) from edge of board.
          4.Flex-Fiber Technology: Unmatched protection from impact while remaining flexible.
          5.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue.
          6.Spill Guard Technology: Added protection against water, paint, mud, and more.
          7.Roll Dimensions (W x L): 38 inch x 100 ft (965 mm x 30.5 m). 317 sq ft (29.5 sq m).
          8.Rolls per Pallet: 16.
 
          B.Ram Board: Model No. RB 38-100 Ram Board as manufactured by Ram Board. Heavy-duty temporary and reusable floor and wall protection.
          1.Standards Compliance: FSC certified. Recycled and recyclable materials.
          2.Wall Guard Feature: Fold lines allowing corner, horizontal and vertical wall protection.
          a.Wall guard fold lines at 4, 8, and 12 inch (101, 203, and 305 mm) from edge of board.
          3.Flex-Fiber Technology: Unmatched protection from impact while remaining flexible.
          4.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue.
          5.Spill Guard Technology: Added protection against water, paint, mud, and more.
          6.Roll Dimensions (W x L): 38 inch x 100 ft (965 mm x 30.5 m). 317 sq ft (29.5 sq m).
          7.Rolls per Pallet: 16.
          8.Spill Guard Technology: Added protection against water, paint, mud, and more.
          9.Roll Dimensions (W x L): 48 inch x 100 ft (1219 mm x 30.5 m). 400 sq ft (37.1 sq m).
          10.Rolls per Pallet: 16.
 
          C.Ram Board: Model No. RB 48-100 Ram Board as manufactured by Ram Board. Heavy-duty temporary and reusable floor and wall protection.
          1.Standards Compliance: FSC certified. Recycled and recyclable materials.
          2.Wall Guard Feature: Fold lines allowing corner, horizontal and vertical wall protection.
          a.Wall guard fold lines at 4 inch (101 mm), 8 inch (203 mm) and 12 inch (305 mm) from edge of board.
          3.Flex-Fiber Technology: Provides unmatched protection from impact while remaining flexible.
          4.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue. Ram Board Plus tape isn't breathable.
          5.Spill Guard Technology: Provides added protection against water, paint, mud, and more.
          6.Material Thickness: 46 mils (1.17 mm).
          7.Roll Dimensions (W x L): 48 in x 100 ft (1219 mm x 30.5 m). 400 sq ft (37.1 sq m).
          8.Rolls per Pallet: 16.
 
          D.Ram Board Home Edition: Model No. RBHE 36-50 Ram Board Home Edition as manufactured by Ram Board. Re-usable protection for small projects.
          1.Standards Compliance: FSC certified. Recycled and recyclable materials.
          2.Wall Guard Feature: Fold lines allowing corner, horizontal and vertical wall protection.
          3.Flex-Fiber Technology: Unmatched protection from impact while remaining flexible.
          4.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue.
          5.Spill Guard Technology: Added protection against water, paint, mud, and more.
          6.Material Thickness: 36 mils (0.91 mm), 15 percent thinner than Ram Board.
          7.Roll Dimensions (W x L): 36 in x 50 ft (914 mm x 15.24 m). 150 sq ft (13.9 sq m).
          8.Rolls per Box: 9.
 
          E.Ram Board Painter's Board: Model No. 20RB 35-50 Ram Board Painter's Board as manufactured by Ram Board. Floor protection for painting projects.
          1.Standards Compliance: FSC certified. Recycled and recyclable materials.
          2.Flex-Fiber Technology: Unmatched protection from impact while remaining flexible.
          3.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue.
          4.Spill Guard Technology: Added protection against water, paint, mud, and more.
          5.Stronger than red rosin papers.
          6.Roll Dimensions (W x L): 35 inch x 50 ft (889 mm x 15.24 m). 145.83 sq ft (13.54 sq m).
          ** NOTE TO SPECIFIER ** www.surfaceshields.com/kraft-shield " Kraft Shield is an excellent resource for professional contractors looking for a dependable utility solution to protect flooring and cabinets from paint and spills. It is 100 percent organic and biodegradable, making it an easy choice for environmentally conscious professionals.
 
          F.Kraft Shield: Model No. KP35144 as manufactured by Surface Shields.
          1.Features:
          a.Protects floors, cabinets and counter tops from foot traffic, paint and spills.
          b.Preferred alternative to "Red Rosin" paper.
          c.Non-staining.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Industrial.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications:
          a.Thickness: n.a.
          b.Material: Paper.
          c.Tensile Strength: n.a.
          d.Temperature (Ideal): 70 degrees F (21 degrees C).
          e.Humidity (Ideal): 50 percent.
          f.Elongation: n.a.
          g.Chemical Name: Paper.
          h.Chemical Formula: Proprietary.
          i.Trade Name: Kraft shield.
          j.Material Use: Surface protection.
          k.Environmental: Bio-degradable.
          4.Available Size (W x L): KP35144; Natural, 35 inch (889 mm) x 144 ft (43.9 m), 10 lbs (4.53 kg).
          5.Instructions: Before laying Kraft Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Kraft Shield and discard. If Kraft Paper becomes damaged or wet replace with new Kraft Shield.
          6.Handling and Storage: Store at room temperature. Avoid high humid environments.
 
          G.Multi Shield: Model No. MS40164 as manufactured by Surface Shields.
          1.Features:
          a.Self-adhering mat for multi surfaces.
          b.Will not leave a sticky residue.
          c.Shields work area from dirt, moisture and liquids.
          d.Light-weight and breathable.
          e.Reusable and easily rolls up for quick storage.
          f.Durable, tear-proof and hard-wearing.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Industrial.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications
          a.Thickness: 0.098 to 0.110 inches (2.5 - 2.8 mm).
          b.Material: PET Fibers (100 percent recycled fibers) with PE waterproof top layer.
          c.Underside: Residue free, anti-slip adhesion.
          d.Adhesion Level: 6 oz per inch (0.17 kg per 25 mm).
          e.Tensile Strength: 115 to 120 psi (793 to 827 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation: 80 to 90 percent.
          i.Chemical Name: n.a.
          j.Chemical Family: n.a.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Multi shield.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.MS4054: Blue, 40 inch (1016 mm) x 54 ft (16.46 m), 6 lbs (2.72 kg).
          b.MS40164: Blue, 40 inch (1016 mm) x 164 ft (49.98 m), 18 lbs (8.16 kg).
          5.Handling and Storage: No special handling requirements.
          a.Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions: Before laying Multi Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Multi Shield for reuse or disposal.
          ** NOTE TO SPECIFIER ** Cover Shield provides heavy-duty fire retardant surface protection for a wide variety of industrial, medical, laboratory, nautical, military, and government applications. It rolls out quickly, easily, and is reusable. In many industries, Cover Shield can be used to replace costly alternatives like fire resistant plywood or door skins.
 
          H.Cover Shield Flame Retardant Protection: Model No. CVR2036100 as manufactured by Surface Shields.
          1.Features:
          a.Premium and standard quality.
          b.Protects: Hotels, hospitals, power plants, commercial floors, ships, yachts.
          c.Easy to install and remove.
          d.Cost effective protection for any surface.
          e.Lays flat, is conformable, tear resistant, durable, and dense.
          f.Embossed fire rating NFPA701. No need for paperwork certification for inspectors.
 
          I.Multi Surface Protection Film: Model No. FS36500 as manufactured by Surface Shields
          1.Features:
          a.Self-adhering mat for hard surfaces.
          b.Shields work area from dirt and moisture.
          c.Protects tile, marble, granite, vinyl, laminates ad factory finished hardwood.
          d.Can also prevent damage to tubs and counters.
          e.Reduces clean up time and damage claims.
          2.Applications: Recommended for hard surfaces like VCT, laminate, and factory finished hardwood floors. Not recommended for hardwood floors that are not factory finished.
          a.Construction.
          b.Moving.
          c.Remodeling.
          d.Model homes.
          e.Drywall.
          f.Painting.
          g.Parties.
          h.Temporary protection.
          3.Product Specifications:
          a.Thickness 3.0 mil (0.076 mm) nominal.
          b.Film low density polyethylene.
          c.Adhesive Type: Formulated acrylic.
          d.Adhesion Level: 5 to 9 oz per inch (0.14 to 0.26 kg).
          e.Tensile Strength: 3800 psi (26,200 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation: 470 percent.
          i.Chemical Name: Acrylic PSA Tapes.
          j.Chemical Family: Acrylic PSA Polyethylene Film.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Multi Surface.
          m.Material Use: Surface Protection.
          4.Available Sizes:
          a.MU2450W: Green, 24 inch (610 mm) x 50 ft (15.24 m), 1 lb (0.45 kg).
          b.FS24200L: Green, 24 inch (610 mm) x 200 ft (60.96 m), 7 lbs (3.15 kg).
          c.FS24500: Green, 24 inch (610 mm) x 500 ft (152.4 m), 17 lbs (7.71 kg).
          d.FS36250: Green, 36 inch (914 mm) x 250 ft (76.2 m), 13 lbs (5.90 kg).
          e.FS36500: Green, 36 inch (914 mm) x 500 ft (152.4 m), 26 lbs (11.79 kg).
          5.Handling and Storage: Store at room temperature and keep out of direct sunlight exposure. If Multi Surface is stored in extreme conditions, over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C), allow product to return to room temperature prior to use.
          6.Installation Instructions: Before laying Multi Surface protection film, thoroughly sweep/mop area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Multi Surface Protection Film for disposal. Replace Multi Surface Protection Film every 30 days or as needed. Do Not apply on hardwood flooring that is not factory finished.
 
          J.Neo Shield: Model No. NSR27180 as manufactured by Surface Shields
          1.Features:
          a.Protects hardwood, ceramic tile, linoleum and carpet.
          b.Slip-resistant and clings to steps - great for movers.
          c.Rolls are easy to install and carry from site to site.
          d.Cut to fit any space and works well on either side.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Moving.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications:
          a.Size: 27 inch (686 mm) x 20 ft (6.1 m).
          b.Color: Blue / Red.
          c.Thickness: 0.059 inch (1.5 mm).
          d.Front: Fabric Woven Polyester.
          e.Backing: Natural Rubber.
          f.Tensile Strength: n.a.
          g.Temperature (Ideal): 70 degrees F (21 degrees C).
          h.Humidity (Ideal): 50 percent.
          i.Elongation: 200 to 300 percent.
          j.Chemical Name: n.a.
          k.Chemical Family: n.a.
          l.Chemical Formula: Proprietary.
          m.Trade Name: Neo shield.
          n.Material Use: Surface protection.
          4.Available Sizes:
          a.NSB2720: Blue, 27 inch (686 mm) x 20 ft (6.1 m), 12 lbs.
          b.NSR2720: Red, 27 inch (686 mm) x 20 ft (6.1 m), 12 lbs.
          c.NSB27180: Blue, 27 inch (686 mm) x 180 ft (54.86 m), 108 lbs.
          d.NSR27180: Red, 27 inch (686 mm) x 180 ft (54.86 m), 108 lbs.
          5.Handling and Storage: Store at room temperature. If Neo Shield is stored in extreme conditions over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C) allow product to return to room temperature prior to use.
          6.Installation Instructions: Before laying Neo Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife.
          ** NOTE TO SPECIFIER ** Corrugated plastic sheeting is widely used in the building and construction industry as a lightweight alternative to Masonite for floor and wall covering protection, countertop protection, glass protection, temporary window and door replacement, and temporary clean room applications. Plasti Shield is easily cut with a utility knife. Plasti Shield can also be used as a waterproofing membrane, for filling construction expansion joints, as concrete form-work, low level thermal insulation and as a packing medium. It is 100 percent recyclable, reusable, non-toxic and resistant to chemicals. Available in standard and fire resistant plastic corrugated sheets.
 
          K.Plasti Shield: Model No. PLS4896W4 as manufactured by Surface Shields
          1.Features:
          a.Non-toxic.
          b.Strong and durable Impact resistant.
          c.Cost effective.
          d.Easy to convert.
          e.Recyclable: 100 percent.
          f.Lightweight.
          g.Reusable.
          h.Hygienic.
          i.Water resistant.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Tuck pointing.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications:
          a.Thickness: 0.157 inch (4 mm).
          b.Material: Polypropylene.
          c.Density (grams/sq. meter): 650.
          d.Density (lbs./1000 sq. ft.): 133.
          e.Surface Tension (Dyne Level): 42 dyne/cm.
          f.Tear Strength: 1700 gms.
          g.Tensile Strength: 4000 psi (27,579 kPa)
          h.Impact Dart Strength: 320 inches per lb (17.92 m per kg).
          i.Temperature (Ideal): 70 degrees F (21 degrees C).
          j.Humidity (Ideal): 50 percent.
          k.Heat Def. Load: 174 degrees at 66 psi (455 kPa).
          l.Chemical Name: Polypropylene homopolymer.
          m.Chemical Family: Copolymer polypropylene.
          n.Chemical Formula: Proprietary.
          o.Trade Name: Plasti Shield.
          p.Material Use: Surface protection.
          4.Available Sizes:
          a.PLS4896W4: White, 48 x 96 inch (1219 x 2438 mm), 4 lbs (1.81 kg).
          5.Handling and Storage: No special handling requirements.
          a.Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions:
          a.Flooring Installation: Before laying Plasti Shield, thoroughly sweep area to remove dust and debris. Lay out Plasti Shield to cover the whole area, cut Plasti Shield to length as needed. Seam Plasti Shield together with an appropriate adhesive tape. Replace any Plasti Shield that becomes damaged.
          b.Wall Installation: Before attaching Plasti Shield, test tape against the wall, to ensure no negative interactions. Provide enough Plasti Shield to cover the whole area, and cut Plasti Shield to length. Seam Plasti Shield together with an appropriate adhesive tape such as Arm Bar Tape by Surface Shields. Replace any Plasti Shield that becomes damaged.
          c.Door Installation: Before attaching Plasti Shield, test tape against the door, to ensure no negative interactions. Provide enough Plasti Shield to cover the door, and cut Plasti Shield to length. Replace any Plasti Shield that becomes damaged.
 
          L.Plasti Shield FR: Model No. PLS4896LBFR as manufactured by Surface Shields
          1.Features:
          a.Fire resistant.
          b.Strong and durable.
          c.Impact resistant.
          d.Cost effective.
          e.Easy to convert.
          f.100 percent recyclable.
          g.Lightweight.
          h.Reusable.
          i.Hygienic.
          j.Water resistant.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Tuck Pointing.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications:
          a.Thickness: 0.157 inch (4 mm).
          b.Material: Polypropylene.
          c.Density (grams/sq. meter): 650.
          d.Density (lbs./1000 sq. ft.): 133.
          e.Surface Tension (Dyne Level): 42 dyne per cm.
          f.Tear Strength: 1700 gms
          g.Tensile Strength: 4000 psi (27,579 kPa).
          h.Impact Dart Strength: 320 inches per lb (17.92 m per kg).
          i.Temperature (Ideal): 70 degrees F (21 degrees C).
          j.Humidity (Ideal): 50 percent.
          k.Heat Def. Load: 174 degrees at 66 psi (455 kPa).
          l.Chemical Name: Polypropylene homopolymer.
          m.Chemical Family: Polypropylene.
          n.Chemical Formula: Proprietary.
          o.Trade Name: Plasti Shield fire resistant.
          p.Material Use: Surface protection.
          4.Available Sizes
          a.PLS4896LBFR: Blue, 48 x 96 inch (1219 x 2438 mm), 4 lbs (1.81 kg).
          5.Handling and Storage: No special handling requirements.
          a.Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions
          a.Flooring Installation: Before laying Plasti Shield, thoroughly sweep area to remove dust and debris. Lay out Plasti Shield to cover the whole area, cut Plasti Shield to length as needed. Seam Plasti Shield together with an appropriate adhesive tape. Replace any Plasti Shield that becomes damaged.
          b.Wall Installation: Before attaching Plasti Shield, test tape against the wall, to ensure no negative interactions. Provide enough Plasti Shield to cover the whole area, and cut Plasti Shield to length. Seam Plasti Shield together with an appropriate adhesive tape such as Arm Bar Tape by Surface Shields. Replace any Plasti Shield that becomes damaged.
          c.Door Installation: Before attaching Plasti Shield, test tape against the door, to ensure no negative interactions. Provide enough Plasti Shield to cover the door, and cut Plasti Shield to length. Replace any Plasti Shield that becomes damaged.
          ** NOTE TO SPECIFIER ** High density corrugated plastic sheets are reusable, liquid resistant, and 60 percent lighter than Hardboard. Plasti Shield Pro is heavy-duty, and one of the most versatile products, perfect for floor, wall, counter-top, and window protection. Also available in a fire retardant version. Delete if not required.
 
          M.Plasti Shield Pro:
          1.Features:
          a.Non-toxic.
          b.100 percent recyclable.
          c.Strong and durable.
          d.Lightweight.
          e.Impact resistant.
          f.Reusable.
          g.Cost effective.
          h.Hygienic.
          i.Easy to convert.
          j.Water resistant.
          2.Applications:
          a.Construction.
          b.Drywall.
          c.Remodeling.
          d.Painting.
          e.Tuck Pointing.
          f.Temporary Protection.
          3.Product Specifications:
          a.Thickness: 0.16 inches (4 mm).
          b.Thickness of inside flutes: 0.011 inches (0.3 mm).
          c.Thickness of outside walls: 0.013 inches (0.35 mm).
          d.Material: 75 percent polypropylene, 25 percent calcium stuffing.
          e.Density (grams/sq. meter): 1200 GSM.
          f.Tensile Strength: MD: 146 lbf (649.4 N). XD: 83 lbf (369.2 N).
          g.Elongation: MD: 90 percent. XD: 230 percent.
          h.Low Temperature Flex: Minus 20 degrees F (Minus 29 degrees C).
          i.Dynamic Puncture: 15 J.
          j.Avg. Compressive Strength: Flat-Wise: 71.5 psi (493 kPa). Edge-Wise: 925 psi (6378 kPA).
          k.Temperature (Ideal): 70 degrees F (21 degrees C).
          l.Humidity (Ideal): 50 percent.
          m.Chemical Name: Polypropylene Homopolymer or Copolymer.
          n.Chemical Family: Polypropylene.
          o.Chemical Formula: Proprietary.
          4.Available Size: PLS449341200: White 44 x 93 inches (1118 x 2362 mm).
          5.Handling and Storage: No special handling requirements. Product will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions:
          a.Place sheet on desired surface.
          b.Cut to length with utility knife.
          c.Use PE Tape to seam multiple pieces together.
          d.Use Blue painter's tape for wall anchoring.
          e.Use Edge tape for floor anchoring.
          ** NOTE TO SPECIFIER ** Take your surface protection to new levels with Plasti Shield Pro FR. This fire retardant, ultra heavy-duty poly sheeting is used in the building and construction industry as a lightweight alternative to masonite for floor and wall covering protection, countertop protection, temporary window and door replacement, and temporary clean room applications. Plasti Shield® Pro FR is easily cut with a utility knife. Delete if not required.
 
          N.Plasti Shield Pro FR:
          1.Features:
          a.Fire Resistant.
          b.100 percent recyclable.
          c.Strong and durable.
          d.Lightweight.
          e.Impact resistant.
          f.Reusable.
          g.Cost effective.
          h.Hygienic.
          i.Easy to convert.
          j.Water resistant.
          2.Applications:
          a.Construction.
          b.Drywall.
          c.Remodeling.
          d.Painting.
          e.Tuck Pointing.
          f.Temporary Protection.
          3.Product Specifications:
          a.Thickness: 0.16 inches (4 mm).
          b.Thickness of inside flutes: 0.013 inches (0.34 mm).
          c.Thickness of outside walls: 0.015 inches (0.39 mm).
          d.Material: 100 percent polypropylene.
          e.Density (grams/sq. meter): 1200 GSM.
          f.Tensile Strength: MD: 245 lbf (1090 N). XD: 165 lbf (752 N).
          g.Elongation: MD: 20 percent. XD: 10 percent.
          h.Low Temperature Flex: Minus 20 degrees F (Minus 29 degrees C).
          i.Dynamic Puncture: 20 J.
          j.Avg. Compressive Strength: Flat-Wise: 212.8 psi (1467 kPa). Edge-Wise: 1,573 psi (10845 kPA).
          k.Temperature (Ideal): 70 degrees F (21 degrees C).
          l.Humidity (Ideal): 50 percent.
          m.Chemical Name: Polypropylene Homopolymer or Copolymer.
          n.Chemical Family: Polypropylene.
          o.Chemical Formula: Proprietary.
          4.Available Size: PLS4493LBFR41200: Blue. 44 x 93 inches (1118 x 2362 mm).
          5.Handling and Storage: No special handling requirements. Product will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions:
          a.Place sheet on desired surface.
          b.Cut to length with utility knife.
          c.Use Seam Tape FR to seam multiple pieces together.
          d.Use Blue painter's tape for wall anchoring.
          e.Use Edge tape for floor anchoring.
          ** NOTE TO SPECIFIER ** Keep job site floors and counters safe from damage and debris. Protect hardwood, ceramic tile, carpet, marble, granite and more. Pro Shield is light weight, flexible, slip-resistant and keeps liquids from soaking through with a leak-proof backing.
 
          O.Pro-Shield:
          1.Features:
          a.All-purpose hard surface protection.
          b.Highly absorbent.
          c.Leak-proof backing.
          d.Slip-resistant, lightweight and flexible.
          e.Keeps job site floors and counters safe from damage and debris.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Drywall.
          d.Painting.
          e.Temporary protection.
          3.Product Specifications:
          a.Thickness: 2.0 mil (0.051 mm) nominal.
          b.Covering: Non-Woven Polypropylene.
          c.Backing: Polyethylene.
          d.Absorption Level: 51 oz per sq yard (0.034 kg per sq m).
          e.Tensile Strength: 325 to 405 psi (2241 to 2792 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation: 80 to 85 percent.
          i.Chemical Name: n.a.
          j.Chemical Family: Acrylic PSA Polyethylene.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Pro Shield.
          m.Material Use: Surface Protection.
          4.Available Sizes:
          a.PS2420: Black, 24 inch (610 mm) x 20 ft (6.1 m) roll.
          b.PS36536: Black, 36 inch (914 mm) x 50 ft (15.2 m) roll.
          c.PS36100: Black, 36 inch (914 mm) x 100 ft (30.5 m) roll.
          d.PS48100: Black, 48 inch (1219 mm) x 100 ft (30.5 m) roll.
          5.Handling and Storage: No special handling requirements.
          a.Keep away from flammable and combustible material. Products will not release hazardous chemicals under normal conditions of use.
          6.Installation Instructions:
          a.Flooring Installation: Before laying Pro Shield, thoroughly sweep area to remove dust and debris. Lay out Pro Shield to cover the whole area, cut to length as needed. Seam Pro Shield together with an appropriate adhesive tape.
          ** NOTE TO SPECIFIER ** Pro Sheets offer superior surface protection through dense, sheets, 8X thicker than Builder's Paper. Pro Sheets lay out fast, flat, seam together quickly, and are easier to cut and customize to your jobsite than hardboard or plywood. Delete if not required.
 
          P.Pro Sheets:
          1.Features:
          a.Heavy-Duty temporary floor protection.
          b.Exclusive Vapor-Cure technology.
          c.Spill Guard technology.
          d.Lays out fast.
          e.Non-staining.
          f.Recyclable.
          g.Reusable.
          h.FSC Certified.
          2.Applications:
          a.Construction.
          b.Drywall.
          c.Moving.
          d.Painting.
          e.Remodeling.
          f.Parties.
          g.Model Homes.
          h.Temporary Protection.
          3.Product Specifications:
          a.Caliper: 60 mil (nominal).
          b.Moisture: Less than 6.5 percent.
          c.Cobb (2 min): Top: 32. Bottom: 44.
          d.Tensile Strength: MD: 433.42 lbf (1928 N). XD: 115.43 lbf (513 N).
          e.Tear Resistance: MD: 475.68 lbf (2116 N). XD: 157.91 lbf (702 N).
          f.Puncture Resistance: 77.74 lbf (346 N)..
          g.Dynamic Puncture Resistance: 5 N
          h.Permeability: Vapor permeable substrate.
          i.Ideal Application Conditions: 60 to 80 degrees F (16 to 27 degrees C) with 30 to 50 percent relative humidity.
          4.Available Sizes:
          a.RBPS48968X 48 x 96 inch (1219 x 2438 mm) sheet.
          5.Handling and Storage: Store in a dry, cool and well-ventilated place away from open flame and other sources of ignition. Handle in accordance with good industrial hygiene and safety practice. Avoid contact with eyes. Ensure adequate ventilation. Avoid generation of dust. Do not breathe dust. Keep away from heat/sparks/open flames/hot surfaces. - No smoking. Use spark-proof tools and explosion-proof equipment. Take precautionary measures against static discharges.
          6.Installation Instructions:
          a.Sweep or vacuum all dirt and debris off surface to be covered.
          b.Place sheets on surface as-needed.
          c.Cut to desired length with utility knife.
          d.Tape the seams (Ram Board Seam Tape).
          e.When taping directly to the floor, consult the flooring manufacturer for recommended tape.
          f.To reuse, sweep the surface and remove Pro Sheets.
          ** NOTE TO SPECIFIER ** Protect hardwood, ceramic tile, travertine, marble and more with Water Shield. This heavy-duty protective paper is made from two very strong kraft papers laminated with nylon scrim reinforcement. Water Shield does not tear under normal site traffic and prevents water and other liquids from soaking through to damage flooring. Utilize the benefits of this construction grade kraft paper at your next jobsite.
 
          Q.Water Shield: Model No. WS60300 as manufactured by Surface Shields
          1.Features:
          a.Non-staining.
          b.Made from two strong kraft papers laminated with fiberglass scrim reinforcement.
          c.Does not tear under normal traffic wear.
          d.Protects hardwood, ceramic tile, marble, travertine and more.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Industrial.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications.
          a.Thickness: 9.0 mil (0.229 mm) nominal
          b.Material: Kraft Paper, fiberglass.
          c.Backing Type: n.a.
          d.Adhesion Level: none.
          e.Tensile Strength: n.a.
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongatio.n: n.a.
          i.Chemical Name: Paper/fiberglass/hot melt.
          j.Chemical Family: Paper/fiberglass/hot melt.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Water Shield.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.WS36300: Natural, 36 inch (914 mm) x 300 ft (91.44 m), 25 lbs (11.43 kg).
          b.WS48300: Natural, 48 inch (1219 mm) x 300 ft (91.44 m), 34 lbs (15.42 kg).
          c.WS60300: Natural, 60 inch (1524 mm) x 300 ft (91.44 m), 42 lbs (19.05 kg).
          d.WS72300: Natural, 72 inch (1829 mm) x 300 ft (91.44 m), 51 lbs (23.13 kg).
          e.WS96300: Natural, 96 inch (2438 mm) x 300 ft (91.44 m), 65 lbs (29.48 kg).
          5.Handling and Storage: Store at room temperature. Avoid high humidity environments.
          6.Instructions: Before laying Water Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Water Shield and discard. If Water Shield becomes damaged replace as needed.
 
          R.Window Shield by Surface Shields:
          1.Features:
          a.Self-adhering protective film for windows and glass.
          b.Protects against overspray, mortar stains and stucco.
          c.No more scraping and cleaning damage to the glass.
          d.Saves time, labor and money.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Tuck Pointing.
          d.Drywall.
          e.Painting
          f.Temporary Protection.
          3.Product Specifications:
          a.Thickness:
          1)Short Term: 1.5 mil (0.038 mm) nominal.
          2)Long Term: 3.1 mil (0.079 mm) nominal.
          b.Film:
          1)Short Term: Polyethylene w/UV Inhibitor.
          2)Long Term: PVC w/UV Inhibitor.
          c.Adhesive: Type Water-based Acrylic
          d.Adhesion Level:
          1)Short Term: 8.5 oz per inch.
          2)Long Term: 48 oz per inch.
          e.Tensile Strength:
          1)Short Term: 2 to 3000 psi (13.8 to 20684 kPa).
          2)Long Term: 5100 psi (35163 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C)
          g.Humidity (Ideal): 50 percent
          h.Elongation:
          1)Short Term: 300 to 400 percent.
          2)Long Term: 260 percent.
          i.Chemical Name: Acrylic PSA tapes.
          j.Chemical Family: Acrylic PSA polyethylene film.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Window Shield.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.W2B12600: Blue 12 inch (305 mm) x 600 ft (182.9 m), 30 to 45 days, 2 pk.
          b.W2B24250: Blue 24 inch (610 mm) x 250 ft (76.2 m), 30 to 45 days.
          c.W2B24600: Blue 24 inch (610 mm) x 600 ft (182.9 m), 30 to 45 days.
          d.W2C24600: Clear 24 inch (610 mm) x 600 ft (182.9 m), 30 to 45 days.
          e.W2C36250: Clear 36 inch (914 mm) x 250 ft (76.2 m), 30 to 45 days.
          f.W3C24600: Clear 24 inch (610 mm) x 600 ft (182.9 m), 90 to 180 days.
          g.W4B24330: Blue 24 inch (610 mm) x 330 ft (100.6 m), PVC Long term (6 months to 1 year).
          h.W4B36330: Blue 36 inch (914 mm) x 330 ft (100.6 m), PVC Long term (6 months to 1 year).
          5.Handling and Storage: Store at room temperature and keep out of direct sunlight exposure. If Window Shield is stored in extreme conditions over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C) allow product to return to room temperature prior to use.
          6.Installation: Clean surface to remove any dust or debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Window Shield and discard. If Window Shield becomes damaged replace with new Window Shield. Only leave Window Shield on glass per Window Shield model and instructions.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3FLOOR AND WALL SEAMING TAPE
 
          A.Seaming Tape: Model No. RT 3-164 as manufactured by Ram Board. Used to cover Ram Board seams.
          1.Backing: Unique kraft backing tears easily and creates an extremely durable, smooth finish.
          2.Recyclable: 100 percent.
          3.Dimensions (W x L): 3 inch x 164 ft (76 mm x 50 m).
          4.Rolls per Box: 16.
 
          B.Vapor-Cure Tape: Model No. RB VCT 3-108 as manufactured by Ram Board. Used to cover Ram Board seams which prevents tape lines.
          1.Performance: Allows vapors and moisture to escape from concrete, glue down floors, stained floors, epoxy floors, refinished floors, vinyl composition tile, and most other floor types.
          2.Dimensions (W x L): 3 inch x 108 ft (76 mm x 32.9 m).
          3.Rolls per Box: 16.
 
          C.Edge Tape: Model No. RB ET 2.5-180 as manufactured by Ram Board. Used to secure Ram Board Temporary Floor Protection edges to flooring or wall surfaces.
          1.Performance: Easy Release, low tack tape for up to 14 days. Grips tightly to Ram Board while easy release on flooring surfaces up to 14 days.
          2.Dimensions (W x L): 2.5 inch x 180 ft (63.5 mm x 55 m).
          3.Rolls per Box: 20.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4DOOR JAMB PROTECTION
 
          A.Door Jamb Protection: Model No. RBJP 60 or RBJP 36 Ram Jamb as manufactured by Ram Board. Heavy-duty flexible re-usable door jamb protection.
          1.Materials: Recycled and recyclable materials.
          2.Door Jamb Sizes: Fits 4 to 9 inch (102 to 229 mm).
          3.Length: 36 or 60 inch (914 or 1524 mm).
          4.Material Thickness: 65 mils (1.65 mm).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5STAIR PROTECTION
 
          A.Stair Armor: Stair Armor as manufactured by Ram Board. Heavy-duty stair protection.
          1.Features:
          a.Standards Compliance: FSC certified. Recycled and recyclable materials.
          b.Bull Nose Guard: Fold lines allowing Bull Nose protection.
          c.Flex-Fiber Technology: Provides unmatched protection from impact while remaining flexible.
          d.Vapor-Cure Technology: Allows protected substrates and finishes to cure while being protected so work may continue.
          e.Spill Guard Technology: Provides added protection against water, paint, mud, and more.
          f.Adjustable Tread: Designed to be used with different sized stair treads.
          g.Non-staining.
          h.Stair Protector Size: 34 x 19 inch (864 x 483 mm).
          i.Self-adhering slip guard tape.
          2.Applications:
          a.Construction.
          b.Moving.
          c.Remodeling.
          d.Model homes.
          e.Drywall.
          f.Painting.
          g.Temporary protection.
          3.Application Instructions:
          a.Sweep or vacuum all debris and surfaced to be covered.
          b.Place stair protection on stair with slip guard tape down. Use adjustable fold creases to ensure proper fit.
          c.Fold bull nose down.
          d.Tape edges of stair armor directly to stair.
          e.Ensure product is securely bonded to substrate. Test prior to use.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6CARPET PROTECTION
          ** NOTE TO SPECIFIER ** Carpet Shield is a clear, self-adhering protective lm for most types of carpeting and with a special blend of polyethylene, is highly resistant to tears or punctures and won't shift once applied. Ideal during remodeling, painting and moving, it minimizes clean up and damage claims.
 
          A.Carpet Shield: Model No. CS36500 as manufactured by Surface Shields
          1.Features:
          a.Self-adhering film designed to protect carpeting.
          b.Protects clients' carpeting from damage claims while building, remodeling or painting.
          c.Ideal protection during inclement weather.
          d.Highly resistant to tears and punctures.
          e.Protects all types of carpeting for up to 30 days.
          2.Applications:
          a.Construction.
          b.Moving.
          c.Remodeling.
          d.Model homes.
          e.Drywall.
          f.Painting.
          g.Temporary protection.
          3.Product Specifications:
          a.Thickness: 2.5 mil (0.063 mm) nominal.
          b.Film: Low density polyethylene.
          c.Adhesive Type: Formulated acrylic.
          d.Adhesion Level: 17 to 25 oz per inch (0.48 to 0.71 kg per 25 mm).
          e.Tensile Strength: 3000 psi (20684 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation MD: 350 to 500 percent.
          i.Chemical Name: Acrylic PSA tapes.
          j.Chemical Family: Acrylic PSA polyethylene film.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Carpet Shield.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.CS2130W: Clear, 21 inch (533 mm) x 30 ft (9.14 m) 12 lbs (5.4 kg). Shelf display.
          b.CS2450W: Clear, 24 inch (610 mm) x 50 ft (15.24 m), 18 lbs (8.2 kg). Shelf display.
          c.CS24200L: Clear, 24 inch (610 mm) x 200 ft (60.96 m), 6 lbs (2.7 kg). Reverse wound.
          d.CS24500: Clear, 24 inch (610 mm) x 500 ft (152.4 m), 15 lbs (6.8 kg). Reverse wound.
          e.CS241000: Clear, 24 inch (610 mm) x 1000 ft (304.8 m), 30 lbs (13.6 kg). Reverse wound.
          f.CS30200: Clear, 30 inch (762 mm) x 200 ft (60.96 m), 7.5 lbs (3.4 kg). Reverse wound.
          g.CSR30200: Clear, 30 inch (762 mm) x 200 ft (60.96 m), 7.5 lbs (3.4 kg). Regular wound.
          h.CS36200: Clear, 36 inch (914 mm) x 200 ft (60.96 m), 9 lbs (4.1 kg). Reverse wound.
          i.CS36250: Clear, 36 inch (914 mm) x 250 ft (76.2 m), 11 lbs (5 kg). Reverse wound.
          j.CS36500: Clear, 36 inch (914 mm) x 500 ft (152.4 m), 23 lbs (10.4 kg). Reverse wound.
          k.CS361000: Clear, 36 inch (914 mm) x 1000 ft (305 mm), 45 lbs (20.4 kg). Reverse wound.
          l.CS48500: Clear, 48 inch (1219 mm) x 500 ft (152.4 m), 35 lbs (15.9 kg). Reverse wound.
          5.Handling and Storage: Do not apply to hardwood floors or other hard surfaces. Always test Carpet Shield on a small portion of carpet that is in a non-exposed area. 72-hour test required for use over adhesive installations. Temporary protection for up to 30 days. Recommended for synthetic carpeting only. Apply only to dry carpet, do not use under damp conditions.
          6.Application Instructions: Before applying Carpet Shield, thoroughly clean and vacuum to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Carpet Shield and discard. If Carpet Shield becomes damaged replace with new Carpet Shield. Replace Carpet Shield every 30 days. Do not apply Carpet Shield to wool based carpet. Follow all installation methods and instructions that come with Carpet Shield.
          ** NOTE TO SPECIFIER ** Carpet Mask is the durable, self-adhesive carpet protection lm you depend on. It is a clear, self- adhering protective lm for most types of carpeting and with a special blend of polyethylene, is highly resistant to tears or punctures and won't shift once applied. Carpet Mask is available in a variety of sizes in both tinted / clear option.
 
          B.Carpet Mask: Model No. CM435 as manufactured by Surface Shields
          1.Features:
          a.Self-adhering film designed to protect carpeting.
          b.Protects clients' carpeting from damage claims while building, remodeling or painting.
          c.Ideal protection during inclement weather.
          d.Highly resistant to tears and punctures.
          e.Protects all types of carpeting for up to 30 days.
          2.Applications:
          a.Construction.
          b.Moving.
          c.Remodeling.
          d.Model Homes.
          e.Drywall.
          f.Painting.
          g.Temporary Protection.
          3.Product Specifications.
          a.Thickness: 3 mil (0.076 mm) nominal,
          b.Film: Low density polyethylene
          c.Adhesion Type: Solvent acrylic.
          d.Adhesion Level: 22 oz per inch (0.62 kg per 25 mm).
          e.Tensile Strength: 2500 psi (17237 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation MD: 300 to 500 percent.
          i.Chemical Name: Acrylic PSA tapes.
          j.Chemical Family: Acrylic PSA polyethylene film.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Carpet mask.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.CM230: Tint, 21 inch (533 mm) x 200 ft (60.96 m), 3 mil (0.076 mm).
          b.CMS230: Clear, 21 inch (533 mm) x 200 ft (60.96 m), 3 mil (0.0.76 mm).
          c.CM232: Clear, 21 inch (533 mm) x 500 ft (152.4 m), 3 mil (0.076 mm).
          d.CM235: Tint, 21 inch (533 mm) x 1000 ft (304.8 m), 3 mil (0.076 mm).
          e.CM335: Clear, 24 inch (610 mm) x 200 ft (60.96 m), 3 mil (0.076 mm).
          f.CM340: Clear, 24 inch (610 mm) x 200 ft (60.96 m), 3 mil (0.076 mm).
          g.CMR341: Clear, 24 inch (610 mm) x 200 ft (60.96 m), 1.8 mil (0.0.46 mm).
          h.CM365: Clear, 24 inch (610 mm) x 500 ft (152.4 m), Clear, 3 mil (0.076 mm).
          i.CM375: Clear, 24 inch (610 mm) x 1000 ft (304.8 m), Clear, 3 mil (0.076 mm).
          j.CM410: Clear, 30 inch (762 mm) x 200 ft (60.96 m), Clear, 3 mil (0.076 mm).
          k.CM420: Tint, 36 inch (914 mm) x 200 ft (60.96 m), 3 mil (0.076 mm).
          l.CM425: Clear, 36 inch (914 mm) x 200 ft (60.96 m), 3 mil (0.076 mm).
          m.CM435: Clear, 36 inch (914 mm) x 500 ft (152.4 m), 3 mil (0.076 mm).
          n.CM440: Clear 36 inch (914 mm) x 500 ft (152.4 m), 3 mil (0.076 mm).
          o.CM515: Tint, 48 inch (1219 mm) x 500 ft (152.4 m), 3 mil (0.076 mm).
          p.CM520: Clear, 48 inch (1219 mm) x 500 ft (152.4 m), 3 mil (0.076 mm).
          q.CM530: Clear, 48 inch (1219 mm) x 1000 ft (304.8 m), 3 mil (0.076 mm).
          5.Handling and Storage: Peel back edge of Carpet Mask and begin to unroll. Press down edge at beginning of area to be covered so Carpet Mask adheres. Continue rolling onto carpet, applying pressure and smoothing down the lm while doing so. Carefully cut end with a sharp edge. When finished, fold edge of the lm back against the roll to use at a later time. Removal: roll up Carpet Mask and discard.
          6.Application Instructions: Do not apply to hardwood doors or other hard surfaces. Always test Carpet Mask on a small portion of carpet that is in a non-exposed area. 72 hour test required for installations. Temporary protection for up to 30 days. Recommended for synthetic carpeting only. Apply only to dry carpet, do not use under damp conditions.
          ** NOTE TO SPECIFIER ** Carpet Mask® FR is a self-adhering protection fllm and features industry exclusive technology, making it perfect when flame retardant properties are needed on the job. It comes UL certified, passing IMO 5659 standards of safety, parts 2 and Annex 1. It also meets the United States Coast Guard Certificate of Approval.
 
          C.Carpet Mask FR: Model No. CM627 as manufactured by Surface Shields
          1.Features:
          a.Specialty self-adhering film designed to protect carpeting when flame retardant properties are needed.
          b.Protects clients' carpeting from damage claims while repairing and inspecting passenger and industrial ships.
          c.Ideal protection during inclement weather.
          d.Highly resistant to tears and punctures.
          e.Protects all types of carpeting for up to 30 days.
          2.Applications:
          a.Marine.
          b.Moving.
          c.Remodeling.
          d.Model homes.
          e.Drywall.
          f.Painting.
          g.Construction.
          h.Temporary protection.
          3.Product Specifications:
          a.Thickness: 4 mil (0.102 mm) nominal.
          b.Film: Low density polyethylene with fire retardant.
          c.Adhesive Type: Solvent acrylic.
          d.Adhesion Level: 12 oz per inch (0.34 kg per 25 mm) nominal.
          e.Tensile Strength: 2500 psi (17237 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation MD: 300 to 500 percent.
          i.Extinguish critical flux 30.9.
          j.Sustained burning heat 1.93.
          4.Available Sizes:
          a.CM625: Clear, 36 inch (914 mm) x 300 ft (91.4 m), fire resistant.
          b.CM627: 48 inch (1219 mm) x 300 ft (91.4 m), fire resistant.
          5.Handling and Storage: Peel back edge of Carpet Mask and begin to unroll. Press down edge at beginning of area to be covered so Carpet Mask adheres. Continue rolling onto carpet, applying pressure and smoothing down the lm while doing so. Carefully cut end with a sharp edge. When finished, fold edge of the film back against the roll to use at a later time. Removal: roll up Carpet Mask and discard.
          6.Application Instructions: Do not apply to hardwood floors or other hard surfaces. Always test Carpet Mask on a small portion of carpet that is in a non-exposed area. 72 hour test required for installations. Temporary protection for up to 30 days. Recommended for synthetic carpeting only. Apply only to dry carpet, do not use under damp conditions.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.7DUST CONTAINMENT
          ** NOTE TO SPECIFIER ** Clean Mat is a polyethylene film mat with a tacky surface that prevents dust and dirt from spreading while building or remodeling. Each mat contains 30 sheets, which are tabbed for easy removal of each layer. Clean Mats are commonly placed outside of dust or lead containment areas, or used as a door mat when entering a building.
 
          A.Clean Mats by Surface Shields: Model No. CM2436B4.
          1.Features:
          a.Tacky surface mat to remove dust and dirt from footwear.
          b.Mat contains 30 tabbed sheets for easy removal.
          c.Prevents dust and dirt from spreading while building or remodeling.
          d.Do not adhere to carpeted surfaces.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Warehouse.
          d.Drywall.
          e.Industrial.
          f.Temporary Protection.
          3.Product Specifications:
          a.Thickness: 2.0 mil (0.051 mm) nominal.
          b.Film: Low density polyethylene.
          c.Adhesive Type: Water based acrylic.
          d.Adhesion Level: 14 to 18 oz per inch (0.40 to 0.51 kg per 25 mm).
          e.Tensile Strength 150 lbs per inch (68 kg per 25 mm).
          f.Temperature (Ideal) 70 degrees F (21 degrees C).
          g.Humidity (Ideal) 50 percent.
          h.Elongation 250 to 300 percent.
          i.Chemical Family: Polyethylene film.
          j.Chemical Formula: Proprietary.
          k.Trade Name: Clean Mat.
          l.Material Use: Surface protection.
          4.Available Sizes:
          a.CM1836B4: Blue, 18 x 36 inch (457 x 914 mm), 4 pack, 7 lbs (3.15 kg).
          b.CM1836W4: White, 18 x 36 inch (457 x 914 mm), 4 pack, 7 lbs (3.15 kg).
          c.CM1845B4: Blue, 18 x 45 inch (457 x 1143 mm), 4 pack, 8 lbs (3.63 kg).
          d.CM1845W4: White, 18 x 45 inch (457 x 1143 mm), 4 pack, 8 lbs (3.63 kg).
          e.CM2436B4: Blue, 24 x 36 inch (610 x 914 mm), 4 pack, 9 lbs (4.08 kg).
          f.CM2436W4: White, 24 x 36 inch (610 x 914 mm), 4 pack, 9 lbs (4.08 kg).
          g.CM2445B4: Blue, 24 x 45 inch (610 x 1143 mm), 4 pack, 11 lbs (5 kg).
          h.CM2445W4: White, 24 x 45 inch (610 x 1143 mm), 4 pack, 11 lbs (5 kg).
          i.CM3636B4: Blue, 36 x 36 inch (914 x 914 mm), 4 pack, 13 lbs (5.90 kg).
          j.CM3636W4: White, 36 x 36 inch (914 x 914 mm), 4 pack, 13 lbs (5.90 kg).
          k.CM3645B4: Blue, 36 x 45 inch (914 x 1143 mm), 4 pack, 16 lbs (7.26 kg).
          l.CM3645W4: White, 36 x 45 inch (914 x 1143 mm), 4 pack, 16 lbs (7.26 kg).
          5.Handling and Storage: Store at room temperature. Do not store in extreme conditions over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C).
          6.Installation: Place Clean Mat at the entrance/exit of the jobsite to remove dust and debris before entering the jobsite. Replace tabbed sheet as needed. Do not apply Clean Mat on finished surfaces.
          ** NOTE TO SPECIFIER ** The ultimate film for duct protection. Duct Cover Shield is a self-adhering protective film for HVAC ducts. It has a very high adhesion, yet it won't leave a residue on metal after removal. This durable film is very resistant to tears and punctures. Duct Cover Shield also helps to meet SMACNA guidelines for providing temporary closures on open ductwork
 
          B.Duct Cover Shield: Model No. DCR36200B as manufactured by Surface Shields
          1.Features:
          a.Self-adhering protective film for HVAC ducts.
          b.Very high adhesion for all types of ductwork.
          c.Will not leave a residue on metal after removal.
          d.Highly resistant to tears and punctures.
          2.Applications:
          a.Construction.
          b.HVAC.
          c.Remodeling.
          d.Closures.
          e.Mechanical.
          f.Temporary protection.
          3.Product Specifications:
          a.Thickness: 3.0 mil (0.076 mm) nominal.
          b.Film: Low density polyethylene.
          c.Adhesive Type: Water based acrylic.
          d.Adhesion Level: 12.7 oz per inch (0.36 kg per 25 mm).
          e.Tensile Strength 2800 psi (19305 kPa).
          f.Temperature (Ideal) 70 degrees F (21 degrees C).
          g.Humidity (Ideal) 50 percent.
          h.Elongation 525 percent.
          i.Chemical Family: Polyethylene film.
          j.Chemical Formula: Proprietary.
          k.Trade Name: Dust cover shield.
          l.Material Use: Temporary closures.
          4.Available Sizes:
          a.DCR318200B: Blue 18 x 200 inch (457 x 5080 mm) 5 lbs (2.27 kg).
          b.DCR324200B: Blue 24 x 200 inch (610 x 5080 mm) 6 lbs (2.72 kg).
          c.DCR24200: Clear 24 x 200 inch (610 x 5080 mm) 6 lbs (2.72 kg).
          d.DCR336200B: Blue 36 x 200 inch (914 x 5080 mm) 9 lbs (4.08 kg).
          e.DCR36200: Clear 36 x 200 inch (914 x 5080 mm) 9 lbs (4.08 kg).
          f.DCR348200B: Blue 48 x 200 inch (1219 x 5080 mm) 12 lbs (5.44 kg).
          5.Handling and Storage: Store at room temperature. If Duct Cover Shield is stored in extreme conditions over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C) allow product to return to room temperature prior to use.
          6.Installation: Clean surface of ductwork before applying Duct Shield. Remove upon substantial completion of the jobsite, or when ductwork will be made inaccessible.
          ** NOTE TO SPECIFIER ** Dust Shield PRO, the state-of-the-art system that makes constructing temporary walls to control dust and heat loss, quick, simple and affordable! The locking head ensures that screening will not slip out and the dent resistant poles, crafted of heavy gauge aluminum, are designed to stand up to the toughest conditions. Once done, the Dust Shield PRO pole compacts for easy storage. Available in 10, 12 and 20 ft.
 
          C.Dust Shield Pro: Model No. DSPRO20 or DSPRO2 as manufactured by Surface Shields.
          1.Features:
          a.Makes constructing temporary walls quick and affordable.
          b.Heavy gauge aluminum prevents dents.
          c.Locking head ensures that poly sheeting will not slip out.
          d.Adjustable poles are available in 10, 12, and 20 ft (3048, 3658, and 6096 mm) lengths.
          e.360-degree swivel foot for use on floors and angled ceilings.
          f.Custom printed bags available.
          g.Micro adjust feature increases tension against the ceiling.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Dust containment.
          d.Painting.
          e.Temporary protection.
          3.Product Specifications:
          a.Thickness: n.a.
          b.Bulk Material: Aluminum.
          c.Head/Foot Material: Plastic/rubber.
          d.Tensile Strength: n.a.
          e.Temperature (Ideal): 70 degrees F (21 degrees C).
          f.Humidity (Ideal): 50 percent.
          g.Elongation: n.a.
          h.Chemical Name: n.a.
          i.Chemical Family: n.a.
          j.Chemical Formula: Proprietary.
          k.Trade Name: Dust Shield PRO Poles.
          l.Material Use: Surface protection/dust containment.
          4.Available Sizes:
          a.DSPRO2: Red. Poles adjust up to 12 ft (3.7 m). 8 lbs (3.63 kg).
          b.DSPRO20: Red. Poles adjust up to 20 ft (6.1 m). 12 lbs (5.44 kg).
          5.Handling and Storage: Store at room temperature.
          6.Installation: Construct Temporary Dust Containment barriers using Dust Shield Pro Poles and Zip N Close adhesive zippers. Use a jobsite approved poly sheeting. To ensure a tight seal use a Dust Shield Pro Pole every 4 to 6 ft (1219 to 1829 mm).
 
          D.Step-N-Peel Clean Mats by Surface Shields: Model No. DG30W
          1.Features:
          a.Protects floors from dirt, scuffs and heel marks.
          b.Elastic closure.
          c.Lightweight and breathable.
          d.Cost effective protection for any surface.
          e.Available in cloth and PE coated materials.
          2.Applications:
          a.Construction.
          b.Laboratory.
          c.Moving.
          d.Temporary protection.
          e.Industrial.
          f.Remodeling.
          g.Warehouse.
          3.Product Specifications:
          a.Thickness: 2.0 mil nominal.
          b.Film: Polyethylene.
          c.Adhesive Type: Water-based acrylic.
          d.Adhesion Level: 14.0 to 18.0 oz per inch (0.4 to 0.5 kg).
          e.Tensile Strength: 2000 to 3000 psi (13789 to 20684 kPa).
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation: 300 to 400 percent.
          i.Chemical Name: Polyethylene / acrylic.
          j.Chemical Family: Polyethylene / acrylic.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Step N Peel.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.DG30WM: White Frame, 25.5 x 31.5 inch (648 x 800 mm) 30 Sheets, 7 lbs (3.15 kg).
          b.DGRCM: Refill, 24 x 30 inch (610 x 762 mm) 30 Sheets, 2 lbs (0.91 kg).
          c.DG30W: White Frame, 25.5 x 31.5 inch (648 x 800 mm) 30 Sheets, 7 lbs (3.15 kg).
          d.DGRC: Refill, 24 x 30 inch (610 x 762 mm) 30 Sheets 2 lbs (0.91 kg).
          e.DG60W: White Frame, 25.5 x 31.5 inch (648 x 800 mm) 60 Sheets, 10 lbs (4.53 kg).
          f.DGRC60: Refill, 24 x 30 inch (610 x 762 mm) 60 Sheets 4.5 lbs (2.04 kg).
          g.DGC: Custom Print (min 12) 30 Sheets 7 lbs (3.15 kg).
          5.Handling and Storage: Store at room temperature. Do not store in extreme conditions over 95 degrees F (35 degrees C) or below 40 degrees F (4.4 degrees C).
          6.Installation: Place Step N Peel at the entrance/exit of the jobsite to remove dust and debris before entering the jobsite. Replace tabbed sheet as needed.
 
          E.Vent Mask by Surface Shields:
          1.Features:
          a.Keeps dust and debris from entering floor or wall registers during construction or work.
          b.Individual perforated sheets for easy application.
          c.Medium tack / residue free.
          2.Applications:
          a.Construction.
          b.Remodeling.
          c.Residential.
          d.Drywall.
          e.Painting.
          f.Temporary protection.
          3.Product Specifications:
          a.Thickness: n.a.
          b.Film: Polyethylene.
          c.Adhesive Type: Water-based acrylic.
          d.Adhesion Level: n.a.
          e.Tensile Strength: n.a.
          f.Temperature (Ideal): 70 degrees F (21 degrees C).
          g.Humidity (Ideal): 50 percent.
          h.Elongation: n.a.
          i.Chemical Name: Polyethylene.
          j.Chemical Family: Polyethylene film.
          k.Chemical Formula: Proprietary.
          l.Trade Name: Vent mask.
          m.Material Use: Surface protection.
          4.Available Sizes:
          a.VMC12200P8: Clear, 12 inch (3 5 mm) x 200 ft (60.96 m) perforations every 8 inches (203 mm), 2 lbs (0.91 kg).
          b.VMB08185P4: Blue, 8 inch (203 mm) x 185 ft (56.39 m) perforations every 4 inches (102 mm), 1.5 lbs (0.68 kg).
          c.VMB13185P13: Blue, 13 inch (330 mm) x 185 ft (56.39 m) perforations every 13 inches (330 mm), 2 lbs (0.91 kg).
          5.Handling and Storage: Store at room temperature. Avoid high humidity environments.
          6.Installation: Clean surface of Vent before applying Vent Shield. Remove upon substantial completion of the jobsite, when ductwork will be made inaccessible or during testing. Do Not Apply to Wooden vent covers.
 
          F.Zip N Close Zippers by Surface Shields: Model No. ZC02.
          1.Features:
          a.Creates instant access to tarps or plastic enclosures.
          b.Pressure sensitive adhesive backing.
          c.Can be opened from either side.
          d.Use 1 zipper for a flap or 2 for a wider opening.
          e.Zippers: 2 per package.
          2.Applications:
          a.Construction.
          b.Dust containment.
          c.Remodeling.
          d.Temporary walls.
          e.Drywall.
          f.Painting.
          g.Abatement.
          3.Product Specifications:
          a.Thickness: n.a.
          b.Adhesion Level: n.a.
          c.Density: n.a.
          d.Tensile Strength: n.a.
          e.Temp Resistance: n.a.
          f.Elongation: n.a.
          g.Critical Temperature: n.a.
          h.Cloth Material: Polyester - 300D.
          i.Teeth Material: Polyester.
          j.Teeth Size: 0.029 inch (0.74 mm) diameter.
          k.Head Material: Zinc Alloy.
          l.Adhesive: Styrene butadiene, styrene isoprene.
          m.Trade Name: Zip N Close Zippers.
          n.Material Use: Surface protection.
          4.Available Sizes:
          a.ZA02: Red, 1.5 inch (38 mm) x 7 ft (2134 mm), 10 oz (0.28 kg).
          b.ZC02: Blue, 2.75 inch (70 mm) x 7 ft (2143 mm), 1 lb (0.45 kg).
          5.Handling and Storage: Ensure good ventilation and exhaustion at the workplace. Keep respiratory protective devices available. Store in a cool location away from fire and heat. No special handling requirements.
          6.Installation: Construct Temporary Dust Containment barriers using Dust Shield Pro Poles and Zip N Close adhesive zippers. Use a jobsite approved poly sheeting. To ensure a tight seal use a Dust Shield Pro Pole every 4 to 6 ft (1219 to 1929 mm).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.8SPECIALTY ITEMS
 
          A.Marble Shield: Model No. MA536600 as manufactured by Surface Shields.
          1.Features:
          a.Self-adhering film designed to protect marble.
          b.Protects cultured marble and cast polymer from chips and scratches.
          c.Provides an excellent moisture barrier and resists ripping and tearing.
          2.Applications:
          a.Construction.
          b.Counter tops.
          c.Remodeling.
          d.Drywall.
          e.Painting.
          f.Parties.
          3.Product Specifications:
          a.Film: Low density polyethylene.
          b.Adhesive Type: Formulated acrylic.
          c.Adhesion Level: 5 oz per inch (0.14 kg per 25 mm).
          d.Tensile Strength: 1500 psi (10342 kPa).
          e.Temperature (Ideal): 70 degrees F (21 degrees C).
          f.Humidity (Ideal): 50 percent.
          g.Elongation: 450 percent.
          h.Chemical Name: Acrylic PSA tapes.
          i.Chemical Family: Acrylic PSA polyethylene film.
          j.Chemical Formula: Proprietary.
          k.Trade Name: Marble Shield.
          l.Material Use: Surface protection.
          4.Available Sizes:
          a.MA324600: Clear, 24 inch (610 mm) x 600 ft (182.9 m) 16 lbs (7.26 kg). 3 mil (0.076 mm) thick.
          b.MA336600: Clear, 36 inch (914 mm) x 600 ft (182.9 m) 24 lbs (10.89 kg). 3 mil (0.076 mm) thick.
          c.MA524600: Clear, 24 inch (610 mm) x 600 ft (182.9 m) 33 lbs (14.97 kg). 5 mil (0.127 mm) thick.
          d.MA536600: Clear, 36 inch (914 mm) x 600 ft (182.9 m) 49 lbs (22.23 kg). 5 mil (0.127 mm) thick.
          5.Handling and Storage: Recommended for marble finishes, smooth polycarbonate, medium polish stainless steel, smooth laminates, anodized aluminum, and painted metals. Ideal for use during fabrication and/or shipping where heavy-duty protection is required. Helps protect cultured marble and cast polymer from chips and scratches during shipping and installation.
          6.Installation: Clean surface to remove any dust or debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Marble Shield and discard. If Marble Shield becomes damaged replace with new Marble Shield.
 
          B.Entry Shield by Surface Shields:
          1.Features:
          a.Protects door frame from accidental scratches and dents.
          b.Available in paperboard or plastic.
          c.Snaps around door casings 6 to 8 inch (152 to 203 mm) thick.
          2.Applications:
          a.Construction.
          b.Commercial.
          c.Remodeling.
          d.Residential.
          e.Moving.
          f.Temporary protection.
          g.Industrial.
          3.Product Specifications:
          a.Thickness: n.a.
          b.Material: Plastic, cardboard.
          c.Tensile Strength: n.a.
          d.Temperature (Ideal): 70 degrees F (21 degrees C).
          e.Humidity (Ideal): 50 percent.
          f.Elongation: n.a.
          g.Chemical Name: Plastic, cardboard.
          h.Chemical Family: Plastic, cardboard.
          i.Chemical Formula: Proprietary.
          j.Trade Name: Entry shield.
          k.Material Use: Surface protection.
          l.Environmental: Recyclable, reusable.
          4.Available Sizes:
          a.ES45P10: Gray, 6 x 45 inch (152 x 1143 mm), 14 oz (0.40 kg).
          b.ES6048C50: Natural, 4 to 8 x 60 inch (102 to 203 x 1524 mm), 2 lbs (0.91 kg).
          c.ES72P10: Gray, 6 x 72 inch (152 x 1829 mm), 1.5 lbs (0.68 kg).
          d.ES728P8: Gray, 8 x 72 inch (203 x 1829 mm), 2 lbs (0.91 kg).
          5.Handling and Storage: Store at room temperature, protect as needed.
          6.Installation: Place Entry Shield on every installed door jamb on the jobsite. Remove upon substantial completion.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.9ADHESIVE TAPE
 
          A.Danger Tape:
          1.Description: Danger tape is a necessity for construction sites with hazardous areas that require perimeter marking. It's made with a tough and tear resistant polyethylene plastic. Available in English and Spanish.
          2.Product Specifications:
          a.Available Colors: Red.
          b.Tape Size: 3 inch (76 mm).
          c.Recyclable: Yes.
          d.Reusable: Yes.
          e.Breathable: No.
          f.Adhesive: No.
          g.Liquid Resistant: Yes.
          h.Flame Retardant: No.
 
          B.Builder Board Tape:
          1.Description: The perfect tape to compliment Builder Board with Liquid Shield Technology. It has an aggressive, high tack adhesive that can seam Builder Board together for months. It's strong, flexible and lays flat.
          2.Product Specifications:
          a.Available Colors: Natural.
          b.Recyclable: No.
          c.Reusable: No.
          d.Breathable: No.
          e.Adhesive: Yes.
          f.Liquid Resistant: Yes.
          g.Flame Retardant: No.
 
          C.Builder Board Breathable Tape:
          1.Description: Prevent cure lines and let vapors escape by seaming with the strong, tacky hold of Builder Board Breathable Tape.
          2.Product Specifications:
          a.Available Colors: Natural.
          b.Recyclable: Yes.
          c.Reusable: No.
          d.Breathable: Yes.
          e.Adhesive: No.
          f.Liquid Resistant: No.
          g.Flame Retardant: No.
 
          D.Drywall Mesh Tape by Surface Shields:
          1.Description: Drywall mesh tape is a self-adhesive fiberglass tape. Seam drywall joints and mask for stucco application. Patch Pro tape is available in sizes ranging from 2 to 36 inches (51 to 914 mm) wide.
          2.Product Specifications:
          a.Available Colors: Blue, white, yellow.
          b.Recyclable: No.
          c.Reusable: No.
          d.Breathable: Yes.
          e.Adhesive: Yes.
          f.Liquid Resistant: No.
          g.Flame Retardant: No.
 
          E.Painters Grade Blue Tape by Surface Shields:
          1.Description: A versatile, 5 mil tape that's easy to use and conforms to a variety of surfaces. It has a synthetic rubber adhesive that peels off easily.
          2.Product Specifications:
          a.Available Colors: Blue.
          b.Recyclable: No.
          c.Reusable: No.
          d.Breathable: No.
          e.Adhesive: Yes.
          f.Liquid Resistant: Yes.
          g.Flame Retardant: No.
 
          F.Armbar PE Tape by Surface Shields:
          1.Description: Developed for superior hold to leading competitors and engineered with exclusive quick release. Armbar pro grade poly tape is ideal for stucco, surface protection and dust containment applications.
          2.Product Specifications:
          a.Available Colors: Red.
          b.Tape Size: 2 inch (50 mm).
          c.Recyclable: No.
          d.Reusable: No.
          e.Breathable: No.
          f.Adhesive: Yes.
          g.Liquid Resistant: Yes.
          h.Flame Retardant: No.
          i.Flame Retardant: No.
 
          G.Ultrastik by Surface Shields:
          1.Description: Ultrastik is a double sided, scrim reinforced acrylic adhesive tape. It's ideal for applying base trim, mounting of vinyl, plastic and wooden molding. It's also non-toxic and bonds to most materials.
          2.Product Specifications:
          a.Available Colors: Clear.
          b.Recyclable: No.
          c.Reusable: No.
          d.Breathable: No.
          e.Adhesive: Yes.
          f.Liquid Resistant: No.
          g.Flame Retardant: No.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Examine substrates for compliance with requirements for installation. Proceed with installation or protection products only after unsatisfactory conditions have been corrected
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protection installed products may be left in place until completion of project or adjacent work.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION