MasterFormat: 2020
Download this Concrete Finishing, Admixtures, Additives, Aggregate and Coloring Agents Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Stone Edge Surfaces Concrete Finishing, Admixtures, Additives, Aggregate and Coloring Agents
 
         
SECTION 03 35 00
 
         
CONCRETE FINISHING, - ADMIXTURES, ADDITIVES, AGGREGATE AND COLORING AGENTS
 
         
 
         
Copyright 2023 - 2023 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Stone Edge Surfaces; Concrete Sloping, Repair, Self-Leveling Overlays and Underlayment.
This section is based on the products of Stone Edge Surfaces, which is located at:
4322 S. 80th St.
Mesa, AZ 85212
Toll Free Tel: 844-786-6333
Email: request info
Web: http://stoneedgesurfaces.com
[ Click Here ] for additional information.
Stone Edge Surfaces is a division of Turley International Resources LLC. We own mining, quarries, packaging, and fulfillment operations throughout the US, New Zealand, and Chile, with a combined offering of over 200 surface coating related products across 4 divisions. Stone Edge Surfaces specializes in the manufacture of polymerized and primerless Sloping, Slurry, Self-Leveling, and Patch & Repair Concrete Overlay and Underlayment mixes. We also manufacture Pumpable Concrete Refurbishing, Broom Finishing, Smoothing, Texturing, and Deck Waterproofing Systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Commercial products.
 
          B.Curing compounds.
 
          C.Concrete and decorative concrete overlay products.
 
          D.Concrete coloring system, topical and integral.
 
          E.Paver Sand
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 39 00 - Concrete Curing
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C33 - Standard Specification for Concrete Aggregates.
          2.ASTM C39 - Standard Test Method for Compressive Strength of Cylindrical Concrete Specimens.
          3.ASTM C67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile.
          4.ASTM C78 - Standard Test Method for Flexural Strength of Concrete (Using Simple Beam with Third-Point Loading).
          5.ASTM C94 - Standard Specification for Ready-Mixed Concrete.
          6.ASTM C150 - Standard Specification for Portland Cement.
          7.ASTM C531 - Standard Test Method for Linear Shrinkage and Coefficient of Thermal Expansion of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings, and Polymer Concretes.
          8.ASTM C666 - Standard Test Method for Resistance of Concrete to Rapid Freezing and Thawing
          9.ASTM C779 - Standard Test Method for Abrasion Resistance of Horizontal Concrete Surfaces
          10.ASTM C979 - Standard Specification for Pigments for Integrally Colored Concrete
          11.ASTM C1228 - Standard Practice for Preparing Coupons for Flexural and Washout Tests on Glass Fiber Reinforced Concrete.
          12.ASTM C1438 - Standard Specification for Latex and Powder Polymer Modifiers for use in Hydraulic Cement Concrete and Mortar.
          13.ASTM D412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers-Tension
          14.ASTM D570 - Standard Test Method for Water Absorption of Plastics
          15.ASTM D751 - Standard Test Methods for Coated Fabrics
          16.ASTM D756 - Practice for Determination of Weight and Shape Changes of Plastics Under Accelerated Service Conditions
          17.ASTM D1970 - Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection
          18.ASTM D3746 - Standard Test Method for Impact Resistance of Bituminous Roofing Systems
          19.ASTM D5147 - Standard Test Methods for Sampling and Testing Modified Bituminous Sheet Material.
          20.ASTM E84 / NFPA 255 / UL 723 - Standard Test Method for Surface Burning Characteristics of Building Materials
          21.ASTM E96 - Standard Test Methods for Gravimetric Determination of Water Vapor Transmission Rate of Materials
          22.ASTM E162 - Standard Test Method for Surface Flammability of Materials Using a Radiant Heat Energy Source
          23.ASTM F510 - Standard Test Method for Resistance to Abrasion of Resilient Floor Coverings Using an Abrader with a Grit Feed Method
          24.ASTM F1252 - Standard Test Method for Measuring Optical Reflectivity of Transparent Materials
          25.ASTM G155 - Standard Practice for Operating Xenon Arc Lamp Apparatus for Exposure of Materials
 
          B.National Fire Protection Association (NFPA).
 
          C.Underwriters Laboratories (UL).
 
          D.United State Military Specifications (MIL):
          1.MIL-D-3134 - Deck Covering Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern, and color.
 
          D.Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Stone Edge Surfaces, which is located at: 4322 S. 80th St.; Mesa, AZ 85212; Toll Free Tel: 844-786-6333; Email: request info; Web: http://stoneedgesurfaces.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article not required.
 
          2.2COMMERCIAL PRODUCTS
          ** NOTE TO SPECIFIER ** Common Uses:
 
          2.3Base Coat. Top Coat. Underlayment. Create Positive Slope. Concrete Patch and Repair. Can be used on Exterior Walls, Block and Retaining Walls, Home Facades, Waterfalls, Fireplaces, Outdoor Kitchens, Pillars, Commercial Building Facades and More. Horizontal Substrate Refurbishment, Light and Deep Fill, Underlayment for Adverse Condition Concrete, Repair of Spalled Concrete Surface, Nonskid Application Resurfacing. Top Coat wearable surface can be broom and texture finished. Can be integrally colored and enhanced with pigments, stains, and sealers Delete if not required.
 
          A.Pro Bond ULTRA: Multi-Use, Non-Hydrophobic, Pre Sanded, Fiber Reinforced Commercial Grade, Just-Add-Water, No Primer Required, Heavily Polymerized Extreme Bonding Concrete mix. Used as an Extreme Bonding Base Coat, an Underlayment and Repair Concrete, a Sloping Compound, and a wearable Top Coat surface. Apply from feather finish to 6 inch (152 mm) thick.
          1.One Component Mix. No Liquid Polymers to add. Just add water on job site.
          2.No volatile organic compound emission.
          3.Contributes to USGBC credits under LEED rating system.
          4.Hydrophobic polymers will not weaken or re-emulsify in standing water.
          5.Abrasion and wear resistant.
          6.Application: Pump, screed rake, trowel, magic trowel, or loop roller.
          7.Apply vertically, horizontally, or overhead.
          8.Warranted bond ability.
          9.Moisture tolerant and breathable.
          10.Water cleanup.
          11.Physical Properties:
          a.Compressive Strength per ASTM C39: 5,100 psi.
          b.Flexural Strength per ASTM C78: 1,650 psi.
          c.Adhesion per MIL-D-3134 Para. 3.7.14 (Shear from steel plate after 96 hours): 312 psi.
          d.Water Absorption per ASTM C624: 4.2 percent.
          e.Tensile Strength per ASTM C190: 655 psi.
          f.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          g.Abrasion Resistance per ASTM C779: 0.13 inches after 300 cycles.
          h.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          i.Electrical Conductivity: Dielectric.
          j.Flame Spread Index (FSI) per ASTM E84-19b: 0. Certified Class A.
          k.Smoke Development Index (SDI) per ASTM E84-19b: 10 Certified Class A.
          l.Freeze Thaw per ASTM C666 Standard Test Method for Resistance of Concrete to Freezing and Thawing, Procedure A - Freezing and Thawing in Water: The relative dynamic modulus indicates Product is freeze/thaw durable after 300 cycles.
          ** NOTE TO SPECIFIER ** Common Uses:
          m.Deck and Balcony Waterproofing System:
          n.Smooth/Slurry Coat. Deck and Balcony Waterproofing System: Texture coat.
          o.Deck, Driveway, Patio: Smooth: Slurry coat. Texture: Thin coat, broom finish.
          p.Sidewalk, Pathways and Walkway: Smooth Coat: Slurry. Thin coat: Broom finish.
          q.Pool Deck: Smooth Coat: Slurry. Thin Coat: Lace, texture, knockdown finish.
          r.Brick, Retaining and Block Walls: Smooth Coat: Slurry. Thin coat.
          s.Drywall: Smooth/slurry coat and thin coat.
          t.Base or Top Coat for Stenciling or Tape Down applications on concrete substrates, can be broom and texture finished. Delete if not required.
 
          B.Smooth Coat Mix: A no primer required, just-add-water, polymer modified Portland cement. Contains fine aggregates and other proprietary additives. Cementitious overlay mix used as a smooth coat, slurry mix, or broom finish mix. Dries extremely hard. Can be integrally colored and enhanced with pigments, stains, and sealers. Apply from feather finish to 1/8 inch thick.
          1.One Component Mix. No Liquid Polymers to add. Just add water on job site.
          2.Very low influence from concrete vapor emission.
          3.Contributes to USGBC credits under LEED rating system.
          4.Hydrophobic polymers will not weaken or re-emulsify in standing water.
          5.Abrasion and wear resistant.
          6.Application: Pump, Trowel, Spray, or Stencil.
          7.Finishes: Smooth, texture, broom, knockdown, skip trowel, etc.
          8.Can be integrally or topically colored. Accepts stains and sealers.
          a.Color: To be determined by the Architect from Manufacturer's standard range.
          9.Moisture tolerant and breathable.
          10.Water clean up.
          11.Physical Properties:
          a.Compressive Strength per ASTM C39: 6160 psi.
          b.Flexural Strength per ASTM C78: 720 psi.
          c.Adhesion per MIL-D-3134 Para. 3.7.14 (Shear from steel plate after 96 hours): 405 psi.
          d.Water Absorption per ASTM C624: 3.9 percent.
          e.Tensile Strength per ASTM C190: 766 psi.
          f.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          g.Abrasion Resistance per ASTM C 779: 0.037 inches after 300 cycles.
          h.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          i.Electrical Conductivity: Dielectric.
          j.Flammability:
          1)ASTM E162 Flame Spread Index: 0.42.
          2)Smoke Deposited: Less than 0.1 mg.
          3)ASTM E84. Flame Spread Rate: 0.
          4)Smoke Density Factor: 3.
          5)Fuel Contribution Rate: 0.
          ** NOTE TO SPECIFIER ** Common Uses:
          6)Commercial, Industrial and Residential Vertical Concrete Patching and Repairing of cracked and broken concrete areas.
          7)Commercial, Industrial and Residential of light use horizontal cracked, spalled and broken concrete.
          8)Vertical concrete holes, broken areas and bore holes, loading docks, columns, walls, fences, pillars, pilings, barriers, pool walls, etc. Can be applied from 1/4 to 4 plus inches.
          9)Commercial and Industrial, Small Area Grouting, Doweling and Anchoring.
          10)An underlayment patch for most vertical overlays
          11)Can be applied vertically at 1/8 to 1/4 inch, raked, and used as a fast-setting scratch coat for concrete overlays, stucco, mortars, stone veneer, etc.
          12)Can be ground. Can have colorants or stains added.
          13)Patching and re-drilling anchor holes. Underwater Patching of holes.
          14)Delete if not required.
 
          C.CPR-Concrete Patch and Repair: A Fast-Setting, just-add-water, high-performance superior bonding strength polymer modified cementitious concrete patch and repair mix. No primer required, but surface must be damp. No water curing after application. Dries to a light gray color. High PSI, no-shrink, concrete material for general and structural vertical concrete repair from feathered edge to 4 plus inches thick.
          1.One Component Mix. No Liquid Polymers to add. Just add water on job site.
          2.Low Portland cement use using hydraulic cement as its base to lower carbon footprint.
          3.Setting Time: 15 to 30 minutes. Structural Strength: 1 to 2 Hours.
          4.Mix Thin: For pouring into properly prepped low spots, cracks and for horizontal grouting applications.
          5.Mix Thick: For repairing or rebuilding vertical concrete surfaces.
          6.Application: Poured or troweled vertically, horizontally, or overhead.
          a.Application to bonding and high early compression strength.
          7.No volatile organic compound emission.
          8.Contributes to USGBC credits under LEED rating system.
          9.Abrasion and wear resistant.
          10.Wide range of textures and colors.
          11.Moisture tolerant and breathable.
          12.Water clean up.
          13.Slip resistant.
          14.Physical Properties:
          a.Compressive Strength ASTM C39:
          1)7,575 psi - 24 Hrs.
          2)X,xxx psi - 3 Days.
          3)X,xxx psi - 7 Days.
          b.8,160 psi - 28 Days.
          c.Flexural Strength ASTM C78: 720 psi.
          d.Adhesion per MIL-D-3134 Para. 3.7.14 (Shear from steel plate after 96 hours): 405 psi.
          e.Water Absorption per ASTM C624: 3.9 percent.
          f.Indentation Characteristics Steadily Applied Load, MIL-D-3134, Para. 4.7.4.2.1. 2000 lbs. on 1 inch steel ram imposed for 30 minutes: 0.94 percent.
          g.Indentation Characteristics (Impacted Load) MIL-D-3134, Para 4.7.3 (2 lb. Steel ball dropped from 8-foot height): 0.004 inch indent. No loosening or cracking.
          h.Tensile Strength per ASTM C190: 766 psi.
          i.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          j.Abrasion Resistance per ASTM C779: 0.037 inches.
          k.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          l.Electrical Conductivity: Dielectric.
          m.Flammability and Smoke per ASTM E84, NFPA 255, and UL 723:
          1)Flame Spread Index: 0.
          2)Smoke Development Index: 0.
          3)Flame Spread Distance: 0.
          4)Class Rating: A.
          5)Fuel Contribution Rate: 0.
          15.Color: As determined by the Architect from Manufacturer's standard offering.
          ** NOTE TO SPECIFIER ** Common Uses:
          16.Fast-Setting Underlayment for Smooth, flat, level surface for the installation of carpet, tile, and other flooring types.
          17.Flat, smooth walkable surfaces in hours.
          18.Adds to Sound mitigation in multi-family wood construction units, when used with sound mat.
          19.Create ASTM E84 fire and smoke compliant floors in multi-family construction.
          20.Indoor use
          21.Can use integral colors. Primer is required.
          22.Delete options not required.
 
          D.SwiftSet Self-Leveler: Indoor ASTM E84 Fire and Smoke Class A Certified. Pre-sanded, single component, just-add-water, polymer enhanced, Portland and Hydraulic cement with proprietary additives, self-leveling underlayment or base coat mix. Does not use Gypsum, does need a primer.
          1.Creates a smooth flat and level surface for installation of various flooring types.
          2.Repair or leveling of low spots in concrete substrates.
          3.Strong physical and chemical bond to concrete substrates using Stone Edge Surfaces Primer 100.
          4.Application: Poured or pumped.
          5.Set and Use Times: Values are approximate.
          a.Set Time: 2 to 4 hours.
          b.Walkable: 4 to 6 hours.
          c.Floor Coverings, Non-Moisture Sensitive: 4 to 8 hours.
          d.Floor Covering, Moisture Sensitive: 6 to 24 hours.
          e.Drivable: 24 to 48 hours.
          6.Can be ground.
          7.Contributes to USGBC credits under LEED rating system.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          8.Color: Consistent Sand color. Not salt & pepper.
          9.Color: Integral colors as determined by the Architect from Manufacturer's standard offering.
          10.Water clean up.
          11.Physical Properties:
          a.Compressive Strength ASTM C39:7,000 psi at 28 days.
          b.Flexural Strength ASTM C78: 720 psi.
          c.Adhesion per MIL-D-3134 Para. 3.7.14 (Shear from steel plate after 96 hours): 405 psi.
          d.Water Absorption per ASTM C624: 3.9 percent.
          e.Indentation Characteristics Steadily Applied Load, MIL-D-3134, Para. 4.7.4.2.1. 2000 lbs. on 1 inch steel ram imposed for 30 minutes: 0.94 percent.
          f.Indentation Characteristics (Impacted Load) MIL-D-3134, Para 4.7.3 (2 lb. Steel ball dropped from 8-foot height): 0.004 inch indent. No loosening or cracking.
          g.Tensile Strength per ASTM C190: 766 psi.
          h.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          i.Abrasion Resistance per ASTM C779: 0.037 inches.
          j.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          k.Flammability:
          1)ASTM E162 Flame Spread Index: 0.42.
          2)Smoke Deposited: Less than 0.1 mg.
          3)ASTM 84. Flame Spread Rate: 0.
          4)Smoke Density Factor: 3.
          5)Fuel Contribution Rate: 0.
          ** NOTE TO SPECIFIER ** Common Uses: Stone Edge Surfaces Level Slope is used as a flat roof ponding water and low spot filler as well as a roof sloping compound to increase positive slope and direct water away from low spots to roof edges, scuppers or drains. Level Slope can also be used to create slope, crickets, and deep fill. Delete if not required.
 
          E.Level Slope Flat Roof Low Spot Filler and Roof Sloping Compound: Increases positive slope and directs water away from low spots to roof edges, scuppers, or drains. Just-Add-Water, Heavily polymerized, pre-sanded, fiber reinforced, polymeric concrete. Does not require primer to create an extreme physical and chemical bond to existing roofing material. High flexural strength with extreme adhesion qualities.
          1.Mix Thin: For pouring and semi-self-leveling and light troweling into low spots.
          2.Mix Thick: Trowel to create positive slope 4 inch plus deep to feather thin to direct water away from AC Units, Skylights, etc., or to create crickets.
          3.Can have roofing membrane applied over it for waterproofing.
          a.Certified for Hot Mop adhesion.
          4.As Underlayment: For EPDM, TPO, PVC, Hot Mop, roof gravel and other roofing systems meeting ASTM E84 fire and smoke standards.
          5.One Component Mix. No Liquid Polymers to add. Just add water on Job site.
          6.No volatile organic compound emission.
          7.Non-hydrophobic polymers will not weaken or re-emulsify in standing water.
          8.Abrasion and wear resistant.
          9.Application: Pump, screed rake, trowel, magic trowel, squeegee.
          10.Warranted bond ability.
          11.Moisture tolerant and breathable.
          12.Water clean up.
          13.Extremely Adhesive as a mortar bed or thin set for tile.
          14.Will accept aggregate.
          15.Physical Properties:
          a.Compressive Strength per ASTM C39: 5,100 psi.
          b.Flexural Strength per ASTM C78: 1210 psi.
          c.Adhesion per MIL-D-3134 Para. 3.7.14 (Shear from steel plate after 96 hours): 312 psi.
          d.Water Absorption per ASTM C624: 4.2 percent.
          e.Tensile Strength per ASTM C190: 655 psi.
          f.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          g.Abrasion Resistance per ASTM C779: 0.13 inches after 300 cycles.
          h.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          i.Electrical Conductivity: Dielectric.
          j.Flame Spread Index (FSI) per ASTM E84-19b: 0. Certified Class A.
          k.Smoke Development Index (SDI) per ASTM E84-19b: 10 Certified Class A.
          ** NOTE TO SPECIFIER ** Common Uses: Flat roof or low slope roof monolithic cover board for adding strength and durability to the roofing system and protect the insulating material and LWIC underneath the cover board. As a monolithic flat, durable roofing cover board creating a stable substrate for the application of EPDM, TPO, PVC, Hot Mop and other roofing systems or materials as well as help add protection from hail. As a cover board in a LWIC and other insulated roofing systems. Delete if not required.
 
          F.Pro Bond ULTRA Cover Board: Creates a monolithic, seamless, flat cover board, or roof board, surface for EPDM, TPO, PVC, Hot Mop, and other roofing systems. An ASTM E84 Fire and Smoke Class A Certified. Pre sanded, fiber reinforced, commercial grade, just-add-water. No primer required. Heavily Polymerized Extreme Bonding Concrete Cover Board mix. High flexural strength, extreme adhesion qualities, and can be troweled or pumped.
          1.Can be pumped and semi-self-level.
          2.Will adhere to LWIC, insulating Styrofoam, bonderized flashing, and many other materials.
          3.Durable, water and mold resistant. Does not expand, contract, or warp when exposed to moisture.
          4.No volatile organic compound emission.
          5.Contributes to USGBC credits under LEED rating system.
          6.Non-hydrophobic polymers will not weaken or re-emulsify in standing water.
          7.Abrasion and wear resistant.
          8.Extremely Self Adhesive.
          9.Water clean up.
          10.Physical Properties:
          a.Compressive Strength per ASTM C39: 5,100 psi.
          b.Flexural Strength per ASTM C78: 1,210 psi.
          c.Bond Strength MIL-D-3134 Para 3.7.14 . Shear from steel plate after 96 hours: 312 psi.
          d.Abrasion Resistance per ASTM F510 / 1252 F: Pass.
          e.Water Absorption ASTM D570: Pass. 6.3 percent average.
          f.Chemical Resistance per ASTM D2299: Pass. 9 reagents.
          g.Accelerated Aging per ASTM D756: Pass. 3 cycles.
          h.Weather Testing per ASTM G155: Pass. 2,000 hours.
          i.Impact Resistance - Average Impact Damage Score per ASTM D3746: 2.8
          j.Tensile Strength per ASTM C190: 490 psi.
          k.Tensile Strength (weathered, aged) per ASTM D751: Pass.
          l.Freeze Thaw per ASTM C67: Pass. 150 cycles.
          m.Polymers and Modifiers in Concrete per ASTM C1438: Comply,
          n.Flame Spread / Smoke Development ASTM E84-19b: Class A.
          o.Percolation 48 inch water for 48 Hour Tests: Pass.
          11.Resistance to Elevated Temperatures MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          ** NOTE TO SPECIFIER ** Stone Edge Surfaces Hairline Crack Fill / Accent Enhancer is used in repairing shrinkage or hairline cracks in concrete and stamped concrete overlays. Hairline Crack Fill / Accent Enhancer is also used to enhance the coloring process of vertical concrete stamping applications such as Stack Stone yet may also be used on horizontal overlay applications as well. Accent Enhancer is applied "prior" to the coloring process and is applied using a cellulose sponge to the high points of the stamped stone surface only, leaving just a film of product, which reacts to the topical colors applied afterwards to create the realistic worn, weathered look of natural stone. By applying Accent Enhancer and then applying base colors, the Accent Enhancer allows the base colors to mottle the stamped stones in realistic and natural ways to give the stones a more natural appearance just like real stone. Delete options not required.
 
          G.Hairline Crack Fill / Accent Enhancer: A just add water, no-primer-required, heterogeneous mixture of Portland cement, specialized polymers and proprietary additives used to repair hairline and spider cracks and also to enhance the topical coloring process of concrete overlays and add realism.
          1.Contributes to USGBC credits under LEED rating system.
          2.Warranted bond ability.
          3.Abrasion and wear resistant.
          4.Moisture tolerant and breathable.
          5.Gives more natural stone appearance.
          6.Very low influence from concrete vapor emission.
          7.Easy to apply with cellulose sponge to just the high spots of the concrete to be colored or like a grout when filling hairline cracks.
          8.Color: As determined by the Architect from Manufacturer's standard offerings.
          ** NOTE TO SPECIFIER ** Common Uses: Primer 100 bonds cement materials to concrete, plaster, masonry, drywall, wood, and various adverse surfaces whether painted, sealed, glazed or damp. Primer 100 is designed for bonding surfaces including concrete overlays over properly prepped painted or sealed surfaces. Delete if not required.
 
          H.Primer 100: Interior or exterior applications. A water-based Ethylene-Vinyl Acetate Copolymer that permanently adheres new concrete overlay to existing sound surfaces and adverse surfaces such as properly prepped painted, sealed, glazed, or damp surface. It is white and dries clear. Non-flammable, resistant to alkali attack from masonry and cement materials and VOC compliant.
          1.Comes concentrated and is mixed 50/50 with water at the job site
          2.Application: Roller or brush.
          3.Very low influence from concrete vapor emission.
          4.Excellent bond to most surfaces.
          5.Adhesion Strength: 1.2 N per sq mm.
          6.Contributes to USGBC credits under LEED rating system.
          7.No volatile organic compound emission.
          8.Warranted bond ability.
          9.Moisture tolerant and breathable.
          10.Water clean up.
          ** NOTE TO SPECIFIER ** Common Uses:
          11.Waterproofing membrane used in Deck waterproofing systems as a mid-barrier waterproofing layer.
          12.Behind the walls of showers or high water use areas and under shower pans.
          13.Commercial / Residential, indoor / outdoor use as underlayment only. As a waterproofing Deck Resin. Not UV stable. Delete options not required.
 
          I.Deck Resin Waterproofing Membrane is a ready-to-use rapid drying, liquid applied high strength general purpose latex and binding polymer of medium to high stiffness that does not require fabric in the field. Deck Resin is combined with Fiberglass Mat or Fiber-Mesh as a mid-layer or base waterproofing layer in Deck and Balcony Waterproofing Systems. Deck Resin can also be used in showers without fabric to create a waterproofing layer over walls and floors before applying overlay or other materials.
          1.Cured films have excellent water resistance and are tough and pliable.
          2.Good compatibility with fillers and pigments, etc.
          3.Hydrolysis resistant.
          4.Physical Properties:
          a.Not UV stable.
          b.Solids Content: 51.0 - 53.0 percent.
          c.Viscosity (Brookfield No. 2/20 rpm): 200 to 1000 cps.
          d.Density: 8.42 lbs per gal.
          e.Ph: 7.8 to 8.4.
          f.Glass Transition Temp. (Tg): 12 degrees C.
          g.MFFT: 8.1 degrees C.
          5.Color: Light yellow.
          ** NOTE TO SPECIFIER ** Common Uses: SpiderLath is designed to be a replacement alternative for metal lath in conjunction with the following products: Manufactured stone veneer; one and three-coat stucco; natural stone thin veneer, concrete countertops; plaster; and tile. Delete if not required.
 
          J.Fiber Lath: SpiderLath, an AR fiberglass lath system. Does not rust, is crack resistant, lightweight, and non-corrosive. Use over existing concrete and other surfaces to help strengthen the concrete overlay. Troweled into the overlay creating a fully encapsulated fiberglass reinforced base coat or vertical scratch coat.
          1.Weight: 20 lbs per 300 sq ft roll.
          2.IAPMO Evaluation Approval for International Building Code (IBC) conformance and the AC 275.
          ** NOTE TO SPECIFIER ** M723A chopped strand mat represents an ideal solution for demanding applications requiring good surface finish and exceptional mechanical properties, in hand lay-up or closed mold processes. Produced with patented Advantex® corrosion resistant E-CR glass by Owens Corning.
          3.Made of fine-medium tex multi-chop strands randomly dispersed and bonded together with a highly soluble polyester powder binder. Typically used with Stone Edge Surfaces Deck Resin to create a waterproofing layer. Delete if not required.
 
          K.Fiberglass Mat: M723A by Owen Corning. A medium fine fiber, rapid wetting chopped strand mat composed of multi-length chopped glass filament bundles designed to be randomly oriented. Bonded together with a small amount of highly soluble powdered polyester binder. Excellent dry handling characteristics for consistent unrolling, cutting and manipulation. Superior mechanical properties and resin compatibility, and excellent wet tensile strength for pre-wetting processes and easier placement and adjustment. Produced using Advantex glass fiber, which combines excellent mechanical and electrical properties of traditional E-glasses with acid resistance of E-CR glasses. Fiberglass Mat is used with Stone Edge Surfaces Deck Resin in Deck Waterproofing Systems as a mid-layer waterproofing layer.
          1.Weight: 0.75 oz. per sq ft.
          2.Width: 50 inches.
          3.Length: 164 Linear Yards.
          ** NOTE TO SPECIFIER ** As a Seam Tape where it is applied over a deck waterproofing systems plywood seams where 2 plywood boards butt together and at all the edges and where the plywood butts up to or goes under flashings. Delete if not required.
 
          L.Seam Tape: RainBuster 415 Self Adhered high-quality waterproofing membrane ideal for a wide range of leak preventing applications. Cross-laminated film coated with a high temperature formulation of rubberized asphalt adhesive. Release sheets protect adhesive and is removed as Seam Tape is installed.
          1.Ultra-High Performance Membrane Flashing.
          2.Repels wind driven rain and prevents water migration in critical areas.
          3.Prevents water intrusion at seams.
          4.UV Resistant: Approved for 120 Day Exposure.
          5.Adheres to common building materials.
          6.Aggressive adhesion.
          7.Self-Seals around fasteners.
          8.Two layers of protection.
          9.Physical Properties:
          a.Tensile Strength per ASTM D412: 580 psi
          b.Elongation per ASTM D412: 500 percent.
          c.Water Absorption per ASTM C1228: 0.20 percent.
          d.Pliability at -35 degrees F per ASTM D1970: No effect.
          e.Vapor Permeance ASTM E96: 0.008 max.
          f.Compound Stability ASTM D5147: 180 degrees F.
          g.Service Temperature: 180 degrees F.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4CURING COMPOUNDS
          ** NOTE TO SPECIFIER ** Can be applied directly to fresh poured concrete after surface water has dissipated. Can be used on concrete parking lots, driveways, patios, walkways, porches, building slabs, pool decks, broom finish concrete, interior concrete floors as well as other concrete surfaces. Delete if not required.
 
          A.Pro Seal Repel: UV resistant, low gloss, low viscosity water repelling concrete curing compound. Reduces water absorption into substrate, reducing spalling due to freeze-thaw and efflorescence, increasing substrate life. Improved resistance to deicing road salts, saltwater pool systems, rain, sleet, and snow achieved with a chemical reactive formula. Resistance to rain, sun, freezing, stains, and other pollutants hazardous to concrete.
          1.Will not change the color of the concrete.
          2.Excellent penetration and adhesion to clean, unsealed new concrete.
          3.Best for concrete, masonry, brick, and stucco.
          4.Limitations: Above grade use only. Vertical surfaces only read label before use.
          5.Physical Properties:
          a.Application Temperature Range: 50 to 80 degrees F.
          b.Specifications Compliance:
          1)ASTM C-309, Type 1, Class A and B.
          2)AASHTO M-148, Type 1, Class A and B.
          3)Meets OTC, CARB, LADCO and SCAQMD VOC restrictions.
          c.Dry Time: 30 minutes to 1 hour.
          d.Recoat: 30 days.
          e.Wheel Traffic: 24 to 48 hours.
          f.Foot Traffic: 4 to 6 hours.
          g.Gloss / Sheen: Low gloss.
          h.Solvent Resistance: Minimal.
          i.Concrete Adhesion: Excellent.
          j.VOC: 100 grams per Liter.
          ** NOTE TO SPECIFIER ** Can be used on pool decks with saltwater pool systems, stamped stenciled concrete, acid-stained concrete, overlaid / microtopped concrete, exposed aggregate concrete, smooth trowel and broom finish concrete, concrete parking lots, driveways, patios, walkways, porches, building slabs, as well as other concrete surfaces. Delete if not required.
 
          B.Pro Seal Ultra Satin: A UV resistant, low satin sheen, low viscosity concrete curing compound. The Siloxane Modified Methyl Methacrylate formulation has improved resistance to deicing road salts, saltwater pool systems, rain, sleet and snow. Can be applied directly to fresh poured concrete after surface water has dissipated. Apply with airless sprayer or roller.
          1.Minimizes water and salt water damage from deicing road salts and saltwater pools.
          2.Excellent penetration and adhesion to clean, unsealed new concrete.
          3.Non-Yellowing tough Siloxane Methyl Methacrylate.
          4.Can be applied over certain solvent based acrylic sealers or equivalent. Test for compatibility first.
          5.Limitations: Above grade use only. Vertical surfaces only read label before use.
          6.Physical Properties:
          a.Application Temperature Range: 50 to 80 degrees F.
          b.Specifications Compliance:
          1)ASTM C-309, Type 1, Class A and B.
          2)AASHTO M-148, Type 1, Class A and B.
          3)Meets OTC, CARB, LADCO and SCAQMD VOC restrictions.
          4)Dried Coating is USDA Acceptable.
          c.Dry Time: 30 minutes to 1 hour.
          d.Recoat: 30 days.
          e.Wheel Traffic: 24 to 48 hours.
          f.Foot Traffic: 4 to 6 hours.
          g.Gloss / Sheen: Low satin sheen.
          h.Solvent Resistance: Minimal.
          i.Concrete Adhesion: Excellent.
          j.Solids: 15 percent.
          k.VOC: Less than 350 grams per Liter.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5CONCRETE AND DECORATIVE CONCRETE OVERLAY PRODUCTS
          ** NOTE TO SPECIFIER ** Pro Stamp Mix is typically used as a horizontal stamp-texture for flooring, decking, driveway, patio, and sidewalk applications. It is used in both commercial and residential applications. Product is used on interior or exterior horizontal substrate surfaces to achieve stamped concrete overlay finish to achieve the realistic look of stone, brick, pavers, wood, tile, rock, stone, slate, and many more looks. Apply over concrete. Designed to be used in conjunction with Primer 100, and enhanced by incorporating pigments, stains, and sealers to customize and finish the coloring and sealing process. Product can be used from thin finish to 1/2 inch deep, and can be used with stencils, stamps, troweled, or worked freehand.Delete options not required.
 
          A.Stamp Mix: A just-add-water, polyacrylate, modified cementitious overlay mix that is a water-phase elastomeric resin composition incorporating resin primers, cement, cement modifiers, polymers, fibers, and aggregates. Does require a primer.
          1.Application: Stamp, stencils, stamps, troweled or free hand.
          2.Ready to use, one component just-add-water mix.
          3.Use with Stone Edge Surfaces Primer 100.
          4.No volatile organic compound emission.
          5.Contributes to USGBC credits under LEED rating system.
          6.Hydrophobic polymer will not weaken or re-emulsify in standing water.
          7.Abrasion and wear resistant.
          8.Warranted bond ability.
          9.Moisture tolerant and breathable.
          10.Water clean up.
          11.Physical Properties:
          a.Compressive Strength per ASTM C39: 5,150 psi.
          b.Flexural Strength per ASTM C78: 720 psi
          c.Adhesion MIL-D-3134 Para. 3.7.14. Shear .from steel plate after 96 hours: 405 psi.
          d.Water Absorption per ASTM C624: 3.9 percent.
          e.Indentation Characteristics. Steadily Applied Load: MIL-D-3134, Para. 4.7.4.2.1. 2000 lbs. on 1 inch steel ram imposed for 30 minutes: .94 percent.
          f.Indentation Characteristics, Impacted Load: MIL-D-3134, Para 4.7.3. 2 lb. steel ball dropped from 8 ft height: 0.004 inches indent. No loosening or cracking.
          g.Tensile Strength per ASTM C190: 766 psi.
          h.Resistance to Elevated Temperatures MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          i.Abrasion Resistance per STM C779: 0.037 inch.
          j.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          k.Electrical Conductivity: Dielectric.
          l.Flammability:
          1)ASTM E162 Flame Spread Index: 0.42.
          2)Smoke Deposited: Less than 0.1 mg.
          3)ASTM 84. Flame Spread Rate: 0.
          4)Smoke Density Factor: 3.
          5)Fuel Contribution Rate: 0.
          ** NOTE TO SPECIFIER ** Delete color option not required. Use the White Mix for projects with constant water presence such as waterfalls, showers, swimming pool or pond area, etc., as the White has better water protection properties.
          12.Color: Gray.
          13.Color: White.
          ** NOTE TO SPECIFIER ** Stone Edge Surfaces MicroTop Mix for refurbishment, can be sprayed or rolled (using a 3/4 inch nap roller) to achieve a paint-like thin layer of cementitious product over an existing textured surface for the purpose of recoloring and rejuvenation. If applying over flat surface such as commercial, basement or garage floor or similar, then MicroTop Mix can be sprayed using a Wagner type sprayer or a Hopper Texture Sprayer with a small orifice at high pressure. MicroTop Mix can also be Troweled, Magic Troweled, Squeegeed, or Rolled on. With proper prep, MicroTop Mix may be applied over already sealed or painted concrete and can be acid stained after curing for more than 7 days. MicroTop can be enhanced with Stone Edge Surfaces Liquid Colors or ColorPax pigments, stains, and sealers to finish the coloring and sealing process. Delete options not required.
 
          B.MicroTop Mix: A no-aggregate, just-add-water, polyacrylate, modified cementitious and heavily polymerized overlay mix.
          1.For rejuvenating and recoloring existing concrete surface.
          2.No volatile organic compound emission.
          3.Non-hydrophobic polymers will not weaken or re-emulsify in standing water.
          4.Abrasion and wear resistant
          5.Very low influence from concrete vapor emission.
          6.Warranted bond ability.
          7.Moisture tolerant and breathable.
          8.Application:
          a.Rolled with a heavy nap roller or sprayed onto Vertical or Horizontal textured concrete or manufactured stone surface.
          b.Troweled, Magic troweled or Squeegeed to concrete substrate as a base coat layer for acid staining, tape down, stenciling, or troweled textures.
          c.Can be used as a smooth top coat up to 1/16 inch thick.
          9.Physical Properties:
          a.Compressive Strength per ASTM C39: 5600 psi.
          b.Flexural Strength per ASTM C78: 675 psi.
          c.Adhesion per MIL-D-3134 Para. 3.7.14. Shear from steel plate after 96 hours: 394 psi.
          d.Water Absorption per ASTM C624: 3.9 percent.
          e.Indentation Characteristics (Steadily Applied Load) per MIL-D-3134, Para. 4.7.4.2.1. 2000 lbs. on 1 inch steel ram imposed for 30 minutes) 1.2 percent.
          f.Indentation Characteristics (Impacted Load) per MIL-D-3134, Para 4.7.3. 2 lbs steel ball dropped from 8-foot height: 0.008 inches indent. No loosening or cracking.
          g.Tensile Strength per ASTM C190: 685 psi.
          h.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or Slip.
          i.Abrasion Resistance per ASTM C779: .044 inch.
          j.Coefficient of Thermal Expansion per ASTM C531: 6.8 E-04.
          k.Electrical Conductivity: Dielectric.
          l.Flammability:
          1)ASTM E162 Flame Spread Index: 0.42.
          2)Smoke Deposited: Less than 0.1 mg.
          3)ASTM 84. Flame Spread Rate: 0.
          4)Smoke Density Factor: 3.
          5)Fuel Contribution Rate: 0.
          m.Freeze Thaw per ASTM C 666: Freeze-thaw durable after 300 cycles.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          10.Color: Gray.
          11.Color: White.
          ** NOTE TO SPECIFIER ** Product is typically used as a vertical wall mix for stamping and carving of both commercial and residential applications. Product is used on interior or exterior vertical substrate surfaces to achieve stamped brick, wood, stack stone, rock, slate and more. Also used for deep hand carved stone walls, pillars, fireplaces, planters, outdoor kitchens, showers, boulders, waterfalls, cliff faces and stone formations, commercial aquarium, zoo, water park and Wild Animal Park rock formations, ponds, waterfalls, trees, and the list goes on and on. Product can be applied over concrete and some other surfaces, see product information for more details or call factory for advice. Product is designed to be used in conjunction with Primer 100, and enhanced by incorporating pigments, stains, and sealers to customize and finish the coloring and sealing process. Product can be used from a thin finish to 6 inches deep thickness, and can be used with stencils, stamps or worked freehand. Delete options not required.
 
          C.Wall Mix: A just-add-water, polyacrylate, modified cementitious overlay mix. A water-phase elastomeric resin composition incorporating resin primers, cement, cement modifiers, polymers, fibers, and aggregates. Does require a Primer.
          1.One component mix. No liquid polymers to add. Add water at job site.
          2.Use with Stone Edge Surfaces Primer 100
          3.Very low influence from concrete vapor emission
          4.Can be hand carved for up to 24 hours.
          5.Lightweight allows increased stamp depth and design features.
          6.Abrasion and wear resistant.
          7.Application: Wall, stencils, stamps, troweled or free hand.
          8.Can withstand normal surface movement with minimal negative effects.
          9.Warranted bond ability.
          10.Apply over problematic surfaces with little surface preparation.
          11.Wide range of textures.
          12.Continuous surface, no mortar joints to deteriorate.
          13.No moisture or insect intrusion.
          14.Moisture tolerant and breathable.
          15.Water clean up.
          16.Physical Properties:
          a.Compressive Strength per ASTM C39: 2460 psi
          b.Flexural Strength per ASTM C78: 515 psi
          c.Adhesion MIL-D-3134 Para. 3.7.14. Shear from steel plate after 96 hours: 312 psi
          d.Water Absorption per ASTM C 624: 4.2 percent.
          e.Tensile Strength per ASTM C190: 580 psi.
          f.Resistance to Elevated Temperatures per MIL-D-3134, Para. 4.7.5.1: No flow or slip.
          g.Abrasion Resistance per ASTM C779: .037 inch.
          h.Coefficient of Thermal Expansion ASTM C531: 6.8 E-04
          i.Electrical Conductivity: Dielectric.
          j.Flammability:
          1)ASTM E162 Flame Spread Index: 0.47.
          2)Smoke Deposited: Less than 0.1 mg.
          3)ASTM E84. Flame Spread Rate: 0.
          4)Smoke Density Factor: 3.
          5)Fuel Contribution Rate: 0.
          6)Freeze Thaw per ASTM C 666: Freeze-thaw durable after 300 cycles.
          ** NOTE TO SPECIFIER ** Delete color option not required. Use the White Mix for projects with constant water presence such as waterfalls, showers, swimming pool or pond area, etc., as the White has better water protection properties.
          17.Color: Gray.
          18.Color: White.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6CONCRETE COLORING SYSTEMS, TOPICAL AND INTEGRAL COLORS
          ** NOTE TO SPECIFIER ** Stone Edge Surfaces Liquid colors come in 16 colors and are mixed with Stone Edge Surfaces Pro Seal, the rheological agent needed to carry the Liquid Color deep into the cement, to give you the beautiful color that lasts. The Liquid Color/Pro Seal mixture achieves deep penetration into the pores of the concrete and binds the sand and cement particles to form a tough, flexible yet breathable film, leaving a vibrant base, antique, or accent coloration that will last. Liquid Colors with Pro Seal is excellent for binding chalky surfaces to improve acrylic color adhesion on concrete substrates whether colored or not.
 
          A.Liquid Colors: A mix of iron oxide pigments with water as the carrying agent. To be mixed with Stone Edge Surfaces Pro Seal water-based acrylic sealer as the rheological agent, and applied topically with sprayer, sponge, roller or brush. Liquid Color pigments are a blend of non-fading, UV resistant, iron oxide pigments which produce uniform coloring on concrete.
          1.Topical Coloration for vertical and horizontal concrete surfaces.
          2.Soap and water clean up.
          3.Applied with low pressure garden spray, hand sprayer, airless sprayer, brush, sponge or roller.
          4.Moisture tolerant and breathable.
          5.No volatile organic emission.
          6.OTC Compliant.
          7.Can be mixed with accent enhancer for color highlight tinting.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: Mauve.
          9.Color: Mist Gray.
          10.Color: Dove Gray.
          11.Color: Bronze (copper).
          12.Color: Persimmon (Mocha).
          13.Color: Cayenne (Red).
          14.Color: Clay.
          15.Color: Spanish Red.
          16.Color: Dark Gray.
          17.Color: Dark Cypress (Tan).
          18.Color: Linen (Brown).
          19.Color: Slate Green.
          20.Color: Charcoal Gray.
          21.Color: Dogwood (Rust).
          22.Color: Palace Beige.
          23.Color: White.
          ** NOTE TO SPECIFIER ** Stone Edge Surfaces ColorPax Integral Colors are designed for integral coloring of Bagged Concrete Overlay Mixes. ColorPax Integral Colors are available in 16 colors that are added to Stone Edge Surfaces overlay mixes at a ratio of one ColorPax bag per lbs bag of overlay mix. Just add ColorPax to the water before mixing with the overlay mix, and you have a uniform color throughout. Easy to customize a color. Packaged in Individual 1LB bags for 1 to 1 mixing. Creates a fully integrated or integral coloration throughout the batch of overlay mix and binds with the sand and cement particles to form a tough, flexible yet breathable integrally colored mix. Delete if not required.
 
          B.ColorPax Integral Colors for Bagged Concrete Overlay Mixes: Pre-measured admixture for integrally coloring Stone Edge Surfaces Wall, Stamp, Pro Bond Ultra, Smooth Coat, SwiftSet and MicroTop Mixes. A blend of non-fading iron oxide pigments which produce uniform, steak-free colors in concrete. Made from UV resistant pigments to be used with White Stone Edge Surfaces 50 lbs concrete overlay mixes.
          1.For vertical and horizontal concrete.
          2.Soap and water clean up.
          3.Mix with water then mix water into the Overlay mix for full saturation.
          4.Moisture tolerant and breathable.
          5.No volatile organic emission.
          6.16 Easy to Batch Colors.
          7.Easy to batch, Streak-free, Non-fading.
          8.Standards Compliance:
          a.ASTM-C33 Standard specification for Concrete Aggregates.
          b.ASTM- C150-97a Standard specification for Portland Cement.
          c.ASTM- C979-82 (R1993) Standard specification for Pigments for Integrally Colored Concrete.
          d.ASTM-C94-97 Standard specification for Ready-Mixed Concrete.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          9.Color: Mauve.
          10.Color: Mist Gray.
          11.Color: Dove Gray.
          12.Color: Bronze (Copper).
          13.Color: Persimmon (Mocha).
          14.Color: Cayenne (Red).
          15.Color: Clay.
          16.Color: Spanish Red.
          17.Color: Dark Gray.
          18.Color: Dark Cypress (Tan).
          19.Color: Linen (Brown).
          20.Color: Slate Green.
          21.Color: Charcoal Gray.
          22.Color: Dogwood (Rust).
          23.Color: Palace Beige.
          24.Color: White.
          ** NOTE TO SPECIFIER ** Stone Edge Surfaces Integral Colors are used with ready mix concrete and are added into the truck mix at the ready mix plant or on the job site. They can also be used for cast-in-place, precast, and tilt-up concrete, concrete blocks, pavers, and imprinted concrete. Designing with saw cuts on flatwork can add definition and sandblasting will expose the aggregates and create the appearance of different colors. Use Stone Edge Surfaces Texture Mats on flatwork to add depth and slip-resistance. After the concrete has been allowed to cure for 28 days, Stone Edge Surfaces Integral Color can be stained or etched. Stone Edge Surfaces Integral Colors are commonly used on architectural concrete stamping, driveways, sidewalks, patios, vertical precast, and poured in place concrete construction. Stone Edge Surfaces Integral Colors may be used on interior or exterior applications. Delete options not required.
 
          C.Integral Colors (for Ready mix Concrete): Stone Edge Surfaces Integral Colors are made from the finest UV-resistant pigments available and come in 19 colors that can be combined to create 36 colors.
          1.Streak-free, Non-fading
          2.Contributes to USGBC credits under LEED rating system.
          3.UV Resistant Color
          4.Moisture tolerant and breathable.
          5.Mixes evenly and Easy to Batch
          6.Available in 19 Easy to Batch Colors, that when combined can create 36 colors.
          7.Standards Compliance:
          a.ASTM-C33-97 Standard specification for Concrete Aggregates
          b.ASTM C979-82 (R1993) Standard specification for Pigments for Integrally Colored Co
          c.ASTM-C94-97 Standard specification for Ready-Mixed Concrete
          d.ASTM C150-97a Standard specification for Portland Cement
          ** NOTE TO SPECIFIER ** Delete color options not required.
          8.Color: Axtec Orange.
          9.Color: Beige.
          10.Color: Bison Bronze.
          11.Color: Buff.
          12.Color: Cabernet.
          13.Color: Caramel.
          14.Color: Cashmere.
          15.Color: Cattail.
          16.Color: Cayenne.
          17.Color: Charcoal Gray.
          18.Color: Coffee.
          19.Color: Cypress.
          20.Color: Dark Cypress.
          21.Color: Dark Pine Green.
          22.Color: Deerskin.
          23.Color: Dogwood.
          24.Color: Everett Gray.
          25.Color: Ginger.
          26.Color: Khaki Brown.
          27.Color: Mesquite Red.
          28.Color: Mexican Sand.
          29.Color: Mississippi Mud.
          30.Color: Olive Beige.
          31.Color: Palace Beige.
          32.Color: Persimmon.
          33.Color: Pine Green.
          34.Color: Plum.
          35.Color: Safari Tan.
          36.Color: Sage.
          37.Color: Sand Buff.
          38.Color: Sassafras.
          39.Color: Satin Gray.
          40.Color: Spanish Red.
          41.Color: Tuscany Red.
          42.Color: Walnut Creek.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.7PAVER SAND
          ** NOTE TO SPECIFIER ** For interlocking pavers. Delete if not required.
 
          A.Polymeric Paver Sand: a hardened joint filler, fine joint sand, and polymeric sand that does not haze. Works with Concrete, Travertine and Porcelain Pavers.
          1.NO Cement, NO Liquid Epoxy, NO Acrylic Concentrate to float to the surface and carry sand grains over the pavers or tile creating a film or haze.
          2.Permeable, percolates and breathes.
          3.Self-Healing.
          4.Flexible.
          5.Locks in joints better.
          6.Ant and weed deterrent.
          7.Superior bond and longevity.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
          1.add other items such as tolerances if applicable; do not include step-by-step installation instructions.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION