MasterFormat: 2014
Download this Stamped Concrete Paving Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Fenix Stamped Concrete Paving
 
         
SECTION 03 35 33
 
         
STAMPED CONCRETE PAVING
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Fenix; concrete finishes.
This section is based on the products of Fenix, which is located at:
15017 US Hwy 301
Dade City, FL 33523
Toll Free Tel: 800-544-8488
Tel: 352-567-7973
Fax: 352-521-0973
Email: request info
Web: https://www.FenixSPC.com | https://www.surecretedesign.com
[ Click Here ] for additional information.
SureCrete Design, an inventor of Eco-Stain and other trendsetting products, continues to redefine what's possible in the decorative and specialty concrete market segment. This brand represents more than 1,500 top-quality decorative concrete products. The extensive product line, industry-leading innovation, in-house manufacturing, and commitment to the best customer service help SureCrete exceed expectations. Whether you are looking for an overlay, a coating, a sealer, or any of our other high-quality products, expect superior quality and consistency to get the job done right, every time.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Stamped concrete paving including the following:
          1.Dry-shake colored hardener applied to exterior concrete as indicated on drawings.
          2.Stamping and imprinting tools for concrete patterns.
          3.Secondary coloring for the accenting of patterned concrete as indicated on drawings.
          4.Curing of colored and imprinted concrete.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 32 13 13 - Concrete Paving.
 
          B.Section 32 17 23.33 - Plastic Pavement Markings.
 
          C.Section 03 30 00 - Cast-in-Place Concrete.
 
          D.Section 03 35 00 - Concrete Finishing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Concrete Institute (ACI):
          1.ACI 301 - Specification for Structural Concrete for Buildings.
          2.ACI 302.1R - Recommended Practice for Concrete Floor and Slab Construction.
          3.ACI 305R - Recommended Practice for Hot Weather Concreting.
          4.ACI 306R - Recommended Practice for Cold Weather Concreting.
 
          B.ASTM International (ASTM):
          1.ASTM C309 - Standard Specification for Liquid Membrane-Forming Compounds for Curing Concrete.
          2.ASTM C1315 - Standard Specification for Liquid Membrane-Forming Compounds Having Special Properties for Curing and Sealing Concrete.
 
          C.Portland Cement Association (PCA):
          1.PCA 124 - Finishing Concrete with Color and Texture.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 10 year experience manufacturing all products specified in this section with the capacity to produce and deliver required materials without causing delay in work, and capable of providing field service representation during construction.
 
          B.Installer Qualifications: Minimum 5 year experience installing similar products and certified in writing by the manufacturer.
 
          C.Source Limitations: Obtain primary materials including primers, patching agents, resins, hardening agents, colorants, and top coats from single source from single manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques, aesthetic effects and application workmanship.
          1.Finish areas designated by Architect.
          2.Construct at least one month before start of work.
          3.Mock-Up shall be on site in areas designated by architect.
          4.Retain samples of all materials used in each mock-up for comparison purposes.
          5.Do not proceed with work prior to receipt of written acceptance of mock-up.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          6.Approved mock-up may remain part of finished work.
          7.Approved mock-up may not remain part of finished work. Remove and dispose of material when no longer required.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          C.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          B.Schedule placement to minimize exposure to wind and hot sun before curing materials are applied. Maintain access for vehicular and pedestrian traffic as required for other construction activities.
 
          C.Cold-Weather Concrete Placement shall followACI 306 R. Protect concrete work from physical damage and/or reduced strength that could be caused by rain, frost, snow, or freezing temperatures.
 
          D.Hot-Weather Concrete Placement shall followACI 305 R.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturers:
          1.SureCrete LLC, 15246 Citrus County Drive, Dade City, FL 33523, Tel: (352) 567-7973, Fax: (352) 521-0973, Email: specs@fenixspc.com. Web: www.surecretedesign.com.
          2.TK Products LLC, 11400 West 47th Street, Minnetonka, MN 55343, Tel: (925) 938-7223, Fax: (925) 938-8084, Email: specs@fenixspc.com. Web: www.tkproduct.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2STAMPED CONCRETE PAVING
 
          A.Dry Shake Color Hardener: TRUCAST as manufactured by SureCrete.
          1.UV resistant.
          2.Shakes Needed: Two.
          ** NOTE TO SPECIFIER ** Coverage rate varies by color. Insert coverage rate for selected color or keep first subparagraph below. Delete option not required.
          3.Coverage Rate: As recommended by Manufacturer.
          4.Coverage Rate: _____.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          5.Color: As indicated on Drawings.
          6.Color: To be selected by Architect from Manufacturer's full range
          7.Color: _____.
 
          B.Stamping and Imprinting Tool:
          ** NOTE TO SPECIFIER ** Select texture option required. Delete options not required.
          1.Texture: As indicated on Drawings.
          2.Texture: To be selected by Architect from Manufacturer's full range
          3.Texture: _____.
          ** NOTE TO SPECIFIER ** Dimensions vary by pattern. Insert dimensions for selected pattern or keep first subparagraph below. Delete option not required.
          4.Pattern Dimensions: Manufacturer's standard.
          5.Pattern Dimensions: _____.
 
          C.Secondary Coloring: Antiquing Release Agent: TRUTIQUE as manufactured by SureCrete.
          ** NOTE TO SPECIFIER ** Select secondary color options required. Delete options not required.
          1.Secondary Color No. 1: As indicated on Drawings.
          2.Secondary Color No. 1: To be selected by Architect from Manufacturer's full range
          3.Secondary Color No. 1: _____.
          4.Secondary Color No. 2: As indicated on Drawings.
          5.Secondary Color No. 2: To be selected by Architect from Manufacturer's full range
          6.Secondary Color No. 2: _____.
 
          D.Solvent Cure and Seal: CS 250 as manufactured by SureCrete.
          1.Solids: 25 percent.
          2.Acrylic Type: Styrenated.
          3.Finish: Gloss.
          4.Color Enhancing.
          5.Non-dissipating.
          6.Complying with ASTM C1315 and ASTM C309.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Subgrade to receive stamped concrete paving work shall be well drained and have adequate, uniform loadbearing characteristics.
          1.Verify grading will ensure a uniform concrete thickness during concrete placement.
 
          D.Verify that subgrade is moist, completely consolidated, and free from frost. If necessary, subgrade may be dampened with water prior to placement; however, freestanding water or soft, muddy, or frozen ground in not permissible.
 
          E.Perform concrete placement in accordance with 03300 and Stamped Concrete Paving manufacturer's recommendations.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and approved submittals.
 
          B.Begin imprinting immediately after applying dry-shake colored hardener.
 
          C.Apply dry-shake colored hardener evenly at specified application rate to freshly floated concrete surface. Verify that no bleed water is present.
          1.Apply in two applications in accordance with manufacturer's recommendations.
 
          D.Perform imprinting in accordance with manufacturer's instructions, including application of antiquing release agent.
 
          3.4SEALING
 
          A.Surface Preparation: Surface shall be dry and clean of dust, dirt, oils, and other surface contaminants.
          1.Verify that release agent has been removed.
          2.Verify that moisture content of concrete is low enough that alkali and other salts do not become trapped beneath sealer.
          3.Verify that there is no evidence of free water on concrete surfaces.
 
          B.Seal imprinted concrete with liquid membrane curing and sealing compounds as recommended by manufacturer:
          1.Apply two coats of specified curing and sealing compound according to manufacturer's written instructions.
 
          3.5PROTECTION
 
          A.Prohibit foot or vehicular traffic on the newly imprinted concrete surface.
 
          B.Protect installed products until completion of project.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION