Download SECTION 03 39 23 MEMBRANE FORMING CURING COMPOUNDS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 03 39 23
MEMBRANE FORMING CURING COMPOUNDS
 
 
Copyright 2014 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** L&M(TM) Construction Chemicals; membrane forming curing compounds.
This section is based on the products of L&M(TM) Construction Chemicals, which is located at:
1 LATICRETE Park N.
Bethany, CT 06524-3423
Toll Free Tel: 800-362-3331
Tel: 402-453-6600
Email: request info (info@lmcc.com)
Web: www.laticrete.com/lmcc
[ Click Here ] for additional information.
L&M Construction Chemicals, Inc. manufactures sealers and sealants building products relating to: Concrete; Specially Placed Concrete; Concrete Curing; Curing, Sealing and Hardening Concrete Floors; Grouts; Concrete Rehabilitation; Masonry; Masonry Grout; Thermal and Moisture Protection; Water Repellents; Finishes and Floor Treatment.
This section specifies a curing compound or a multi-function curing and sealing compound. Generally, curing compounds are included as a part of the materials in section 03 30 00. This specification can be used as a stand-alone specification or integrated into the more encompassing Section 03 30 00, Cast In Place Concrete.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Membrane forming curing compounds.
1.2
RELATED SECTIONS
A.
Section 33 63 00 - Steam Energy Distribution.
B.
Section 03 30 00 - Cast-in-Place Concrete.
C.
Section 03 63 00 - Epoxy Grouting.
1.3
REFERENCES
A.
American Society for Testing Materials (ASTM):
1.
ASTM C 309 - Standard Specification for Membrane Forming Curing Compounds
2.
ASTM C 1315 - Standard Specification for Liquid Membrane-Forming Compounds, having Special Properties for Curing and Sealing Concrete
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: L&M(TM) Construction Chemicals, which is located at: 1 LATICRETE Park N.; Bethany, CT 06524-3423; Toll Free Tel: 800-362-3331; Tel: 402-453-6600; Email: request info (info@lmcc.com); Web: www.laticrete.com/lmcc
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** L&M CURE R is a water-borne, dissipating resin curing system to be used in general conditions and where compatibility with subsequent toppings must be assured. DRESS & SEAL is multi-function acrylic curing and sealing material, available in low or high solid contents, solvent carried or water-borne formulations.
LUMISEAL PLUS is a non-yellowing acrylic curing and sealing that conforms to ASTM C1315 Class A and is recommended for exposed aggregate, stained and stamped concrete. LUMISEAL is also available in both high and low solids, and solvent carried and water-borne formulas.
All products comply with current national VOC regulations, but some state and local regulations are more restrictive regarding curing and sealing compounds and should be referred to. Delete product not required.
 
2.2
MATERIALS
A.
Dissipating Resin-Based, Membrane Forming Curing Compound: CURE R by L&M Construction Chemicals. Material will degrade when exposed to ultraviolet light and abrasion, but care shall be taken to completely remove the film mechanically prior to application of subsequent toppings or coatings. Complies with all local and state air quality regulations. Complies with ASTM C309, Type 1.
B.
Acrylic Cure-Sealer-Dustproofer: : DRESS & SEAL by L&M Construction Chemicals. First coat as a curing compound; second coat shall be used as sealer coat. Shall comply with local VOC requirements and ASTM C1315 Type 1, Class B (minimal yellowing).
 
** NOTE TO SPECIFIER ** Use DRESS & SEAL WB (ASTM C 309) or DRESS & SEAL WB 30(ASTM C 1315) when air quality regulations require a water-based, low odor material.
 
C.
Non-Yellowing Acrylic Cure-Sealer-Dustproofer: LUMISEAL PLUS by L&M Construction Chemicals. Conforms to ASTM C1315 Type 1, Class A. (Non-yellowing). Second coat to be used as sealer coat.
 
** NOTE TO SPECIFIER ** Use LUMISEAL WB (ASTM C 309) or LUMISEAL WB PLUS (ASTM C 1315) when air quality regulations require a water- based, low odor material.
 
D.
Exterior Concrete Pavement Curing: L&M CURE W2 by L&M Construction Chemicals. White pigmented, membrane forming curing compound. Complies with all local and state air quality regulations and with ASTM C 309, Type 2.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
3.2
APPLICATION
A.
Apply specified membrane forming curing compound to concrete after final finishing operations and concrete surface glaze has disappeared.
B.
Concrete shall be protected from premature or excessive drying temperature extremes and damage immediately following finishing. Minimal moisture loss at relatively constant temperature shall be maintained.
C.
Curing shall be maintained for a minimum of seven days or until seventypercent of the specified concrete strength has been obtained.
D.
During curing period, concrete shall be protected from damage by equipment, temperature change, stored materials, jobsite activities, rain, and running water.
 
** NOTE TO SPECIFIER ** In areas where a subsequent topping is scheduled, such as SEAL HARD, we recommend wet curing the concrete or covering the concrete with waterproof paper or fabric. It is acceptable under certain conditions to apply a membrane, resin based cure such as L&M CURE R only at a higher application rate of 400-450 square feet per gallon (10-12.5 square meters per liter) to minimize removal costs, but care must be taken to insure complete removal of the curing compound. Contact the L&M Technical department for details.
 
3.3
FIELD QUALITY CONTROL
A.
Examine the curing compound work to determine if the concrete is suitably protected by the material.
END OF SECTION