Download SECTION 03 39 37 SHAKE-ON CONCRETE FLOOR HARDENERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 03 39 37
SHAKE-ON CONCRETE FLOOR HARDENERS
 
 
Copyright 2014 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** L&M(TM) Construction Chemicals; shake-on concrete floor hardeners.
This section is based on the products of L&M(TM) Construction Chemicals, which is located at:
1 LATICRETE Park N.
Bethany, CT 06524-3423
Toll Free Tel: 800-362-3331
Tel: 402-453-6600
Email: request info (info@lmcc.com)
Web: www.laticrete.com/lmcc
[ Click Here ] for additional information.
L&M Construction Chemicals, Inc. manufactures sealers and sealants building products relating to: Concrete; Specially Placed Concrete; Concrete Curing; Curing, Sealing and Hardening Concrete Floors; Grouts; Concrete Rehabilitation; Masonry; Masonry Grout; Thermal and Moisture Protection; Water Repellents; Finishes and Floor Treatment.
This section specifies floor hardeners designed to enhance concrete durability, increase resistance to abrasion and point loading, while minimizing long term maintenance costs. This Section contains different types of hardeners; EMERY PLATE FF, our top of the line, most abrasion resistant material for heavy and medium duty floors; QUARTZPLATE FF, a wear-resistant silica quartz for light and medium duty floors, also available in 8 colors, including energy saving light reflective. Each product may be used on flat and superflat floors and may be used along with SEAL HARD.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Premixed, shake on surface hardener for floors subjected to increased abrasion, point loading, and abuse.
1.2
RELATED SECTIONS
A.
Section 03 30 00 - Cast-in-Place Concrete.
1.3
REFERENCES
A.
American Concrete Institute (ACI):
1.
ACI 301 - Specification for Structural Concrete for Buildings.
2.
ACI 302.1 - Guide for Concrete Floor and Slab Construction.
3.
ACI 305 - Hot Weather Concreting.
4.
ACI 306 - Cold Weather Concreting.
B.
American Society for Testing Materials (ASTM):
1.
ASTM C 309 - Standard Specification for Liquid Membrane-Forming Curing Compounds.
2.
ASTM C 1315 - Standard Specification for Curing and Sealing Compounds.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including.
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Certification stating applicator is experienced in the application of the specified product.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock Up: In a location designated by the Architect, place a minimum 100 square feet (10 sq. meters) floor mock up using materials and procedures proposed for use on the project. During mock-up and initial period of installation, the manufacturer of the surface hardener shallprovide, at no cost, the service of a trained employee to aid in securing proper use of the product.
1.6
PRE-INSTALLATION MEETINGS
A.
Pre-installation Meeting: Convene a pre-installation meeting three weeks before the start of application of the shake-on hardener material. Require attendance of parties directly affecting the work of this Section, including Contractor, Architect, applicator, and manufacturer representative.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: L&M(TM) Construction Chemicals, which is located at: 1 LATICRETE Park N.; Bethany, CT 06524-3423; Toll Free Tel: 800-362-3331; Tel: 402-453-6600; Email: request info (info@lmcc.com); Web: www.laticrete.com/lmcc
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Materials: Premixed, ready to use shake on surface hardener for floors subjected to increased abrasion, point loading, and abuse. The material is proportioned, mixed, and packaged by the manufacturer. Each material is scientifically blended with aggregates, cementitious binders, plasticizers, water-reducing admixtures, and other proprietary ingredients.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
1.
Product: Emery Aggregate Surface Hardener: EMERY PLATE FF at a rate of 1.0 to 1.5 pounds per square foot.
2.
Product: Quartz Aggregate Surface Hardener: QUARTZPLATE FF at a rate of .75 to 1.0 pound per square foot.
3.
Product: Liquid Membrane-Forming Curing Compound: DRESS & SEAL WB 30 (ASTM C 1315) or L&M CURE R (ASTM C 309).
4.
Product: Evaporation Retardant: E-CON.
5.
Product: Semi-rigid Joint Filler, JOINT TITE 750.
PART 3 EXECUTION
 
3.1
CONCRETE PLACEMENT
A.
Follow ACI recommendations for placement of concrete for normal or flat floors.
B.
Where heavy-duty, flat or super-flat concrete floors are scheduled, provide concrete with the following additional requirements:
1.
Maximum slump of five inches.
2.
Maximum air content of three percent (3%).
3.
Do not use set accelerating admixtures, such as calcium chloride.
3.2
EXAMINATION
A.
Verify by examination that surfaces are acceptable to receive the shake-on floor hardener. Notify the Architect if surfaces are not acceptable to receive material.
3.3
INSTALLATION
 
** NOTE TO SPECIFIER ** Option One: Delete if not required.
 
A.
Following the use of the highway straightedge and after bleed water has dissipated, apply up to all of the required shake-on hardener per application. Distribute evenly by use of a mechanical spreader to be assured of maintaining specified flatness values and indicated material amount.
 
** NOTE TO SPECIFIER ** Option Two: Delete if not required.
 
B.
Following the concrete leveling operation, and as soon as the concrete will support an operator and machine without disturbing the level, float the surface with a mechanical float fitted with float shoes. Following floating, apply up to 2/3 of the total amount of the hardener with a mechanical spreader to assure uniform application. Do not apply dry shake onto surface when bleed water is present. Once the shake has absorbed sufficient moisture (indicated by darkening of the material), apply remainder of the shake. Do not apply dry shake on concrete surface when bleed water is present. Use L&M E-CON, evaporation retardant, to eliminate surface crusting.
C.
Use finishing machines to compact surface by a third mechanical floating it time and setting characteristics will allow. Use E-CON to reduce plastic shrinkage cracks.
D.
As surface further stiffens, hand or mechanically trowel with raised blades to desired finish. Remove all marks and pinholes.
3.4
CURING
A.
Cure finished floors using approved by hardener manufacturer. Cure per manufacturer recommendations
3.5
CONTROL JOINTS
A.
Form or saw cut control joints as soon as the surface permits the weight of the saw without causing topping edges to ravel.
B.
After concrete has fully cured, fill joint wells with JOINT TITE 750, as two-component, polyurea control joint filler, according to manufacturer's recommendations.
3.6
PROTECTION:
A.
Cover floors and keep free of traffic and loads for a minimum of seven days after completion.
END OF SECTION