| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Maxxon Corp., which is located at: 920 Hamel Rd. P. O. Box 253 Hamel, MN 55340 Toll Free Tel: 800-356-7887 Tel: 763-478-9600 Email: request info Web: http://www.maxxoncorporation.com [ Click Here ] for additional information. Gyp-Crete was only the beginning. Maxxon®, The Floor Specialists, is recognized as the pioneer and leader in floor technologies. From the original Gyp-Crete® Floor Underlayment, Maxxon's comprehensive product line has expanded to include gypsum and self-leveling underlayments, sound control mats, and several other specialty products including a low density deep fill. Ideal for renovation, commercial, multifamily, or single-family applications, Maxxon can solve any floor challenge. Maxxon Underlayments can be installed in wood frame, concrete construction, or over corrugated steel deck in steel frame construction. Level-One EZ is a polymer-modified, self-leveling cementitious underlayment engineered for leveling, smoothing and repairing interior gypsum and concrete substrates and non-water soluble adhesive residue on concrete prior to the installation of finished floor coverings. Level-One EZ provides a durable, flat, smooth floor surface with minimum labor and installation time. It can be poured or pumped when mixed with water and seeks its own level to produce a smooth, flat hard surface. Contact Maxxon Corporation to schedule an AIA Accredited Presentation for your architectural firm. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cementitious self-leveling floor underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03 54 00 - Cast Underlayment | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM C 109M - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-in. or 50-mm Cube Specimens). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM C 348 - Standard Test Method for Flexural Strength of Hydraulic-Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Data substantiating compliance with specified physical properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Surface preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Details of terminations and interfaces with other materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Installation requirements and methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in providing products of the type specified in this section, with minimum of 5 years documented experience with products in use. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Applicator Qualifications: Authorized by manufacturer, using manufacturer approved mixing and/or pumping equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Materials shall be delivered in their original, unopened packages, and protected from exposure to the elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Damaged or deteriorated materials shall be removed from the premises. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Maxxon Corp., which is located at: 920 Hamel Rd. P. O. Box 253; Hamel, MN 55340; Toll Free Tel: 800-356-7887; Tel: 763-478-9600; Email: request info; Web: http://www.maxxoncorporation.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cementitious Underlayment: Level-One EZ Floor Underlayment for Topping Concrete by Maxxon Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Polymer Modified Cementitious Underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Attributes: No mechanical preparation required in most applications; fast setting, ready for foot traffic in 4 hours; compatible with in-floor radiant heating systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Working Time: 15 to 18 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Coverage at 1/4 inch (6 mm) thickness: 21 sq.ft. (1.9 sq.m.) | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Levels: From 1/4 to 2 inches (6 to 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Compressive Strength, per modified ASTM C 109M, at 28 days: 4500 psi (31.0 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Flexural Strength: ASTM C 348, at 28 days: 1000 psi (6.9 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sand Aggregate: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Washed masonry or plaster sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Particle Size: 1/8 inch (3.2 mm) or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Compliance: Maxxon Sand Specifications 101. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mix Water: Potable, free from impurities and from a domestic source. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Floor Primer at All Locations: Maxxon Acrylic Sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Vapor Mitigation: Aquafin Vaportight Coat SG2, SG3 or SG4 as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mix Designs: Mix proportions and methods shall be in strict accordance with product manufacturer recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Concrete shall be structurally sound and free of mud, oil, grease, and other contaminating factors. Shot blast or scarify as required by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Fill cracks and voids with a quick setting patching or caulking material where leakage of topping could occur. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Prime concrete using the manufacturer approved primer in accordance with manufacturer's instructions according to the porosity of the concrete. Provide multiple coats if necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Allow joints to continue through the underlayment at the same width. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Application shall not begin until the building is enclosed, including roof, windows, doors, and other fenestration. Install after drywall installation unless tenant finish requirements identify partitioning after the pour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fill cracks and voids in subfloor where leakage of slurry could occur. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Prime substrate according to manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Comply with manufacturer's recommended dry time before installing flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | During construction, place temporary wood planking over toppings wherever they will be subject to heavy wheeled or concentrated loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Touch-up, repair or replace damaged products before Substantial Completion | |||||||||||||||||||||||||||||||||||||||||||||||||