| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Endicott Clay Products Company, which is located at: 57120 707th Road Endicott, NE 68350 Tel: (402) 729-3315 Fax: (402) 729-5804 Email: endicott@endicott.com . Web: www.endicott.com . . Endicott Clay Products Co/Endicott Tile LLC is a manufacturer of quality Face Brick, Pavers, Tile and Thin Brick for the residential and commercial markets. They also manufacture glazed ware and hand-crafted brick murals. All products are distributed nationally through a network of dealers and distributors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Face brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Hollow brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 04 05 13 - Masonry Mortaring. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 04 05 19.13 - Continuous Joint Reinforcing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 04 27 23 - Cavity Wall Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM C 652 - Standard Specification for Hollow Brick. (hollow Masonry Units Made From Clay or Shale.) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM C 902 - Standard Specification for Pedestrian and Light Traffic Paving Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM C 1088 - Standard Specification for Thin Veneer Brick Units Made From Clay or Shale. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | ASTM C 1272 - Standard Specification for Heavy Vehicular Paving Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data ]: Manufacturer's catalog data, detail sheets, and specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Selection Samples: For each product requiring color/texture selection, provide full size samples for final selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each product, provide two full-size units representing actual color and texture of products to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Submit detailed shop drawings and installation details for sculptured brick murals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construct sample panel at location indicated or directed, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 4 feet by 4 feet (1.2 m by 1.2 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Include all unit types and sizes to be used, and mortar joint treatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Obtain architect's acceptance of sample panel before beginning construction activities of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Do not remove sample panel until construction activities of this section have been accepted by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Deliver products of this section on pallets, with individual faces protected; keep dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store glazed units in protected area or under cover on level ground; keep dry. Do not double-stack pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Endicott Clay Products Co., which is located at: 57120 707th Rd.; Endicott, NE 68350; Tel: 402-729-3315; Fax: 402-729-5804; Email: request info; Web: http://www.endicott.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | FACE BRICK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Face Brick: ASTM C 216 Grade: SW Type: FBX. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: 2-5/8 Inch Bed Kingsize (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Covering: No sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Golden Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Desert Ironspot Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Color: Desert Ironspot Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Color: Sienna Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Color: Manganese Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Sandstone Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Sandstone Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: Executive Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: 2-5/8 inches Bed Kingsize, (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Size: Triple Brick, 3-5/8 inches (92.1 mm) deep, 7-5/8 inches (193.7 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Covering: No sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Golden Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Color: Desert Ironspot Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Color: Desert Ironspot Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Color: Sienna Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Color: Manganese Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Sandstone Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: Sandstone Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: Executive Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Texture: Matt. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Texture: Velvetex. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Texture: Vertical Score. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: No sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Tuscan Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Texture: Heritage | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Edge: Rolled Edge | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: Sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Adobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Autumn. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Orleans. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Sahara. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Grey | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Texture: Heritage | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Edge: Rolled. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: Sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Adobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Autumn. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Orleans. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Sahara | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Grey | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Texture: No Texture | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: Sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: 752. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Buckskin. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Merlot. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Texture: Antique | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Edge Rolled Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Face Brick: ASTM C 216 Grade: SW Type: FBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Size: Meridians, 3-5/8 inches (92.1mm) deep, 3-5/8 inches (92.1mm) high, 15-5/8 inches (396.9mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Face Brick: ASTM C 216 Grade: SW Type: FBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: 2-5/8 inches Bed Kingsize, (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Size: Triple Brick, 3-5/8 inches (92.1 mm) deep, 7-5/8 inches (193.7 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Covering: No sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Golden Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Color: Desert Ironspot Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Color: Desert Ironspot Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Color: Sienna Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Color: Manganese Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Sandstone Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: Sandstone Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: Executive Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Texture: Matt. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Texture: Velvetex. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Texture: Vertical Score. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Face Brick: ASTM C 216 Grade: SW Type: FBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: No sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Tuscan Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Texture: Heritage | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Edge: Rolled Edge | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Face Brick: ASTM C 216 Grade: SW Type: FBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Adobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Autumn. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Orleans. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Sahara. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Texture: Heritage. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Edge: Rolled. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Face Brick: ASTM C 216 Grade: SW Type: FBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Adobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Autumn. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Orleans. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Sahara | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Grey | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Texture: No Texture | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Edge: Square edge | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Face Brick: ASTM C 216 Grade: SW Type: FBA | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Covering: Covering sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: 752. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Buckskin. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Merlot. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Texture: Antique. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Edge Rolled Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Face Brick: ASTM C 216 Grade: SW Type: FBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Size: Meridians, 3-5/8 inches (92.1mm) deep, 3-5/8 inches (92.1mm) high, 15-5/8 inches (396.9mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | HOLLOW BRICK UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hollow Brick Units: ASTM C652, Grade: SW, Type: HBS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 6 Inch Thru Wall Units, 5-5/8 inches (142.9 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 8 Inch Thru Wall Units, 7-5/8 inches (193.7 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long, | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Golden Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Desert Ironspot Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert Ironspot Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Sandstone Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Sandstone Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Executive Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Hollow Brick Units: ASTM C652, Grade: SW, Type: HBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 6 Inch Thru Wall Units, 5-5/8 inches (142.9 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 8 Inch Thru Wall Units, 7-5/8 inches (193.7 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long, | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Golden Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Rose Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Red Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Burgundy Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Desert Ironspot Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Desert Ironspot Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Coppertone. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Medium Ironspot #77. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Medium Ironspot #46. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: Dark Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Manganese Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Bordeaux Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Sandstone Dark. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Sandstone Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Executive Ironspot. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Edge: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||