| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Stone Farm, which is located at: 754 Main St. Monroe, CT 06468 Toll Free Tel: 877-977-0004 Email: request info Web: https://stonefarmliving.com/reclaimed-materials/reclaimed-thin-brick-veneer-2/ [ Click Here ] for additional information. Specializing in the thrill of the hunt! We salvage buildings, schools and factories and row houses dating back to the 1800 and 1900's. By recycling old world brick, in a post-consumer fashion, we are able to provide homeowners and owners of commercial spaces the opportunity to bring back to life a slice of old world Americana. Architecturally on trend, our thin brick veneer is a hot commodity for designers and architects. Past project uses that feature our Thin Brick have included coffee shops, commercial office spaces, restaurants, chimney flues, kitchen flooring in various patterns, HGTV projects, and a breathtaking industrial-chic space on the upper west side of Manhattan- just to name a few. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Reclaimed thin brick wall veneer and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Reclaimed thin brick corner wall veneer and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Reclaimed thin brick floor tile veneer and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Reclaimed thin brick strip veneer and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03 30 00 - Cast-in-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 04 20 00 - Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 06 11 00 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 07 20 00 - Thermal Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 07 27 00 - Air Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 07 27 00 - Air Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Section 09 90 00 - Painting and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | BIA TN 28C - Technical Notes on Brick Construction, Thin Brick Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Submit general placing drawings to indicate unit sizes, layout, and bond patterns, spacing, location and quantities of substrate reinforcement and connectors, and structural movement related to thin brick masonry veneer assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include overall dimensions, framed opening requirements and tolerances, adjacent construction, affected related work, expansion and contraction joint locations, accessories, and project specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each exposed product to be used, furnish not less than five individual brick samples and as many as required by the brick manufacture to demonstrate full color range, and texture to be expected in the finished work. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Sourcing: All primary products specified in this section shall be supplied by a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer Qualifications: 5 years' experience manufacturing similar products and with production capability to meet the Project schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Installer Qualifications: Approved by the setting system manufacturer with minimum 2 years' experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect, minimum size 48 inches (1219 mm) long by 36 inches (914 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Accepted mock-ups may remain as part of the completed work and will set the standard of acceptance for remaining work including bond, mortar, workmanship, appearance and project specific criteria indicated by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION MEETING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene at the Project site minimum two weeks prior to starting work of this section to discuss: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Method and sequence of masonry construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Special masonry details. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Standard of workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quality control requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Job organization. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver materials in the manufacturer's unopened packaging with manufacturer's identification and labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store in accordance with the manufacturer's instructions and the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Store units off the ground in a clean, dry, well-ventilated area covered to prevent masonry units and related materials from getting saturated before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Protect from surface damage, mud, dust, or materials likely to cause staining or other defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remove damaged or deteriorated materials from the Project site and replace with new materials to meet specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Handle materials in accordance with the manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Walls to receive thin brick must be structurally sound with a deflection no less than L/240, plumb and flat within 1/4 inch (6 mm) per 10 feet (3 meters), with corners braced to meet code and design requirements and to alleviate shrinkage, raking, settling, and movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Stone Farm, which is located at: 754 Main St.; Monroe, CT 06468; Toll Free Tel: 877-977-0004; Email: request info; Web: https://stonefarmliving.com/reclaimed-materials/reclaimed-thin-brick-veneer-2/ | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | RECLAIMED THIN BRICK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Wall Veneer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New England Mill Blend: (Height x Length x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 2-3/8 x 7-1/2 to 8-1/4 x 1/2 inch (60 x 191 to 210 x 13 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | New England Mill Blend Floor Tile: (Height x Length x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 3-1/2 x 7-1/2 to 8-1/4 x 1/2 inch (89 x 191 to 210 x 13 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Antique Grey: (Height x Length x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 2-1/8 x 9-1/2 x 3/4 inch (54 x 241 x 19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Corner Wall Veneer: Sawn on the top and with natural edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New England Mill Blend: (Height x Length x Return x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 2-3/8 x 7-5/8 x 3-1/2 x 1/2 inch (60 x 194 x 89 x 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | New England Mill Blend Floor Tile: (Height x Length x Return x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 3-1/2 x 7-5/8 x 3-1/2 x 1/2 inch (89 x 194 x 89 x 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Antique Grey: (Height x Length x Return x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 2-1/8 x 9-1/2 x 3-1/2 x 3/4 inch (54 x 241 x 89 x 19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Floor Tile Veneer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New England Mill Blend: (Height x Length x Thick). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 3-1/2 x 7-3/4 to 8-1/4 x 1/2 inch (89 x 197 x 210 x 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Thin Brick Strip Veneer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New England Mill Blend: (Height x Thick x Length) | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1 x 1 x 7-3/4 to 8-1/4 inches (25 x 25 x 197 x 210 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Setting System: Provide setting system complete including manufacturer's accessories including primers, transition and sealing tapes required. System shall Conform to requirements specified in BIA TN 28C and the thin brick manufacturer's recommendation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Metal Lath and Scratch (Thick Set) System. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Masonry Veneer Installation System (MVIS) over cementitious substrate (Thin Set System). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Tabs Wall System, LLC proprietary system. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Best Panel System, LLC proprietary system. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Speedy Mason, Inc. proprietary system. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Expansion Joints: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Pre-molded Foam: ASTM D 1056, Type 2, Class A, Grade 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Neoprene: ASTM D 1056, Type 2, Class A, Grade 1, or ASTM D 2240 Shore A Hardness of 50 to 70 with cold weather flexibility and minimum ultimate elongation of 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Sealants and Backer Rods: as specified in Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Cleaners: Compatible with substrate and acceptable to masonry manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until backup structure and substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect adjacent materials from damage due to masonry work. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's Installation Guide and BIA TN 28C - Technical Notes on Brick Construction, Thin Brick Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install products from a single manufacturer as specified above based on adjacent construction and substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Coursing and Bond Patterns: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Establish lines, levels, coursing, and bond patterns indicated. Protect from displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Maintain masonry courses to uniform dimensions. Form vertical and horizontal joints of uniform thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refer to the Drawings for special details and treatments at corners, openings, and transitions. Maintain architectural alignments as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mortar Mixing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mix mortar only in quantities needed for immediate use. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Measure materials by volume or equivalent weight, using the same measurement for each material and batch. Do not measure by shovel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | If mortar color is to be used, add in accordance with manufacturers recommendations. Ensure uniformity of mix and coloration. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Clean mixing boards and mechanical mixing machine between batches. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Mortar Joints: 3/8 inch (10 mm) thick unless otherwise indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Mortar Joint Tooling: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Unless otherwise indicated, provide slightly concave tool joints when the mortar is thumbprint hard using non-rusting round jointer tools slightly larger than the joint width to smooth and compress mortar tightly against both sides of the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tool joints in a manner to ensure the durability of the building envelope and not retain water or dirt. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Head joints shall match bed joint profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Tool all exterior joints below grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Flush cut all joints that are not tooled only where permitted by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | After tooling, cut off mortar tailings with a trowel and brush mortar burrs and dust from the face of the brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Sealant Recesses: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Leave joints around outside perimeters of exterior doors, window frames, and other wall openings a uniform depth of 3/4 inch (19 mm) and 1/4 to 3/8 inch (6 to 10 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Leave work areas clean at the end of each day. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Cut out defective mortar joints and holes in exposed masonry and re-point with mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Clean new masonry to remove excess mortar from the face of the brick as the Work progresses. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Clean shortly after laying, the same day if possible, by wiping off the excess mortar using a bristle brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Wash down with water and a brush the same or next day, | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Use chemical cleaners only as a last resort. Before use test an inconspicuous area at least 20 sq ft (1.86 sq m), allow to dry 3 to 7 days. Inspect to ensure the mortar is not softened, brick or mortar are not discolored, and cleaner does not bring salts to the surface of the brick. If approved clean brick as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Follow brick manufacturers recommendations and BIA Technical Note 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wet surface of masonry prior to cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Scrub with acceptable cleaning agent, avoiding mortar joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Follow wait time suggested by manufacturer before rinsing with clear water. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Do only small sections at a time. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Work from top to bottom, ensuring that lower portion of wall is thoroughly wetted when cleaning the upper portion. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Protect all sash, glass, metal lintels and other corrodible parts when masonry is cleaned with acid or caustic solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Upon completion, rinse thoroughly to remove surplus materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||