SECTION 04 40 20 - Landscape Stone*
LANDSCAPE STONE
Copyright 2005 - 2012 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Eden Stone Co. Inc.; quarriers and manufacturer of natural architectural building stone and landscaping stone products.
.
This section is based on the products of Eden Stone Co. Inc., which is located at:
W4520 Lime Rd.
Eden, WI 53019-1108
Fax: 920-477-7000
Eden Stone operates seven quarries throughout Wisconsin to deliver some of the most unique stone products in the world. There are two quarries in the Valders area, including the largest covering about 150 acres. It is located in east-central Wisconsin between Lake Winnebago and Lake Michigan about 70 miles north of Milwaukee. The Eden quarry is located about nine miles southeast of Fond du Lac nestled in the rolling hills of the kettle moraine of Wisconsin. The Oakfield, Chilton and Stevens Point area quarries allow Eden Stone to provide a diverse selection of colors, textures and materials to clients around the world.
Create a bold, visible statement, a secluded, tranquil retreat or a welcoming walkway. Weathered edge outcropping, flagstone, lily pad steps, pavers or steppers in sawed or irregular shapes bring natural settings into any size environment. Sculpt your customers' corner of the world with Eden Stone suited to their personality.
** NOTE TO SPECIFIER ** Delete items below not required for project.
A.
Dry Stone Retaining Walls.
G.
Stone Landscape Pavers.
J.
Outcropping Landscape Stone.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 31 10 00 - Site Clearing.
B.
Section 31 20 00 - Earth Moving.
C.
Section 31 22 13 - Rough Grading.
D.
Section 31 23 16.13 - Trenching.
E.
Section 31 23 23 - Fill.
F.
Section 32 11 36.16 - Plain Cement Concrete Base Courses.
G.
Section 32 13 16.16 - Roller-Compacted Concrete Paving.
H.
Section 32 96 43 - Tree Transplanting.
I.
Section 32 91 19.13 - Topsoil Placement and Grading.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
B.
AASHTO M288 - Standard Specification for Geotextiles.
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
C.
Shop Drawings: Indicate layout of pavers, edging and curbs, dimensions of paved areas, elevations, and affected adjacent construction.
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
D.
Selection Samples: For each finish product specified, two complete sets of color photographs representing manufacturer's full range of available colors.
E.
Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square, representing color range of each selected product.
A.
Stone Quarrier: Company specializing in manufacturing products specified in this section with minimum five years documented experience.
B.
Installer Qualifications: Firm with documented experience of at least five projects of similar construction and scope. Include brief description of each project and name and phone number of owner's representative knowledgeable in each listed project.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
C.
Mock-Up: Install a mock-up using acceptable products and manufacturer approved installation methods.
1.
Maintain mock-up during construction for workmanship comparison.
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
a.
Remove and legally dispose of mock-up when no longer required.
b.
Incorporate mock-up into final construction upon Architect's approval.
2.
Obtain Architect's acceptance of finish color, texture and pattern, and workmanship standard.
D.
Pre-Construction Meeting: Prior to construction of landscape stone, conduct a meeting at the site with the stone materials supplier, the landscape stone installer, and the Contractor to review the retaining wall requirements. Notify the Owner and the Architect at least 3 days in advance of the time of the meeting.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Prevent excessive mud, fluid concrete, or other deleterious materials from coming in contact with and affixing to landscape stone materials.
A.
Do not place backfill when subgrade is wet or frozen.
B.
Do not place backfill during wet or freezing weather that prevents conformance with specified compaction requirements.
A.
Acceptable Manufacturer: Eden Stone Co. Inc., which is located at: W4520 Lime Rd. ; Eden, WI 53019-1108; Tel: 920-477-2521; Fax: 920-477-7000; Email: request info (craigs@edenstone.net); Web: www.edenstone.net
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** The following primary paragraphs contain description of various types of landscape stone. Select the products required and delete those not required. Contact the manufacturer for additional information not included in this specification.
** NOTE TO SPECIFIER ** Drywall stone are natural thickness stones that have been graded for their thickness then snapped on a hydraulic guillotine to the nominal depths specified. Drywall is primarily used for building retaining walls, but can also be used for gardening border stones. Select the products required and delete those not required.
A.
Eden 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Natural top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Smooth dense face, smooth flat beds.
6.
Color Range: White to light gray.
B.
Chilton 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Natural top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Smooth face, flat beds.
C.
Mountain Crest 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Natural top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Smooth dense face with smooth flat beds.
6.
Color Range: Various shades of gray.
D.
Oakfield 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Natural top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Slightly dimpled face with flat pimpled beds.
6.
Color Range: Buff to white.
E.
Valders 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Sawed top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Very dense face with sawn beds.
6.
Color Range: White or buff.
F.
Empire Sandstone: 'Split Face' drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Natural top and bottom, split face and untrimmed ends.
4.
Thickness: graded on separate pallets as follows.
5.
Texture: Smooth face, flat beds.
6.
Color: Sandstone (tan).
** NOTE TO SPECIFIER ** Weathered edge drywall stone are natural thickness stones that have been hand picked for their natural weathered edge and graded for their thickness and split to a nominal depth of 8 inches. Drywall is primarily used for building retaining walls, but can also be used for gardening border stones. Select the products required and delete those not required.
2.3
WEATHERED EDGE DRYWALL STONE
A.
Eden Weathered Edge Drywall.
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Top and Bottom: Natural smooth, flat beds.
3.
Sides: Split on 3 sides.
5.
Thickness: graded on separate pallets as follows.
6.
Texture: Very dense face with brown and gold natural seamface.
7.
Color Range: More uniform shades of brown.
B.
Chilton Weathered Edge with Red
2.
Top and Bottom: Natural flat beds
3.
Sides: Split on 3 sides.
5.
Thickness: graded on separate pallets as follows.
6.
Texture. Seam and stratified weathered face.
7.
Color Range: Full color range, rust reds, various shades of brown and grays.
C.
Oakfield Weathered Edge Drywall
** NOTE TO SPECIFIER ** Select the depth required from the following paragraphs and delete those not required.
2.
Top and Bottom: Natural pimpled beds.
3.
Sides: Split on 3 sides.
5.
Thickness: graded on separate pallets as follows.
6.
Texture: Seam and stratified pitted face,
7.
Color Range: Various shades of light browns.
D.
Winnebago Weathered Edge Drywall
2.
Top and Bottom: Natural, uneven face, flat beds.
3.
Sides: Split on 3 sides.
5.
Thickness: graded on separate pallets as follows.
6.
Texture: Shades of darker brown.
7.
Color Range: Burnt brown.
** NOTE TO SPECIFIER ** Random sized drywall stone are natural thickness stones with irregular shapes. Drywall is primarily used for building landscape walls, but can also be used for gardening border stones. Shims are used to level larger slabs or to blend courses in a wall. Select the products required and delete those not required.
2.4
RANDOM DRYWALL STONE AND SHIMS
** NOTE TO SPECIFIER ** Select the stone type required from the following three paragraphs and delete those not required.
1.
Eden: Color Range: White through gray tones.
2.
Oakfield: Color Range: Buff through gray tones.
3.
Chilton: Color Range: Gray, reds, browns.
4.
Natural top and bottom.
6.
Random 1-man size stones.
7.
Texture: Split face and weathered edge, smooth flat beds.
8.
Thickness: 2 inches to 6 inches un-graded loose or on pallets.
B.
Shims: 6 inch to 10 inch stones, similar to small steppers used to build 1 foot tall or less retaining walls, level larger slabs or blend courses in a stonewall.
a.
Color Range: White through gray tones.
a.
Color Range: Buff through gray tones.
a.
Color Range: Gray, reds, browns.
** NOTE TO SPECIFIER ** Steps are provided with a consistently flat, secure walking surface and are ideal for steep grades or gradually contoured slopes. 1st Grade quality has straight bottoms and tops and is used for more formal purposes; 2nd Grade quality is slightly irregular and is used for garden stairs and less formal locations. Select the products required and delete those not required.
A.
Eden: Custom 1st Quality with rocked face front edge and natural bed top surface.
1.
Tops and Bottoms: Eden natural top with natural or sawn bottom.
2.
Edges: Rockfaced front, snapped ends and sawn back.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: White to gray.
B.
Eden Custom Weathered Edge: Provided with natural, golden brown, weathered edge on the face of the step with natural bed top surface.
1.
Tops and Bottoms: Eden natural top with natural or sawn bottom.
2.
Edges: Natural weathered edge front.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: White to gray with a brown natural face.
C.
Eden Quarry Run Steps: Rustic appearance, provided with snapped face and ends with natural bed top surface.
1.
Tops and Bottoms: Eden natural top and bottom.
2.
Edges: Snapped edges (provided as is).
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
a.
36 inches by 18 inches.
b.
36 inches by 24 inches.
c.
48 inches by 18 inches.
d.
48 inches by 24 inches.
5.
Color Range: White to gray.
D.
Valders: Custom steps are available in custom sizes.
a.
Flat top with slip-resistant sandblasted finish.
** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
b.
Square edges finished to match top surface.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: Dove white, buff or gray.
E.
Chilton Quarry Run Steps: Rustic appearance, provided with snapped face and ends with natural bed top surface.
1.
Tops and Bottoms: Natural top and bottom.
2.
Edges: Snapped edges (provided as is).
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
a.
36 inches by 18 inches.
b.
36 inches by 24 inches.
c.
48 inches by 18 inches.
d.
48 inches by 24 inches.
5.
Color Range: Lavender to gray.
F.
Oakfield Quarry Run Steps: Rustic appearance, provided with snapped face and ends with natural bed top surface.
1.
Tops and Bottoms: Oakfield natural top and bottom.
2.
Edges: Snapped edges (provided as is).
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
a.
36 inches by 18 inches.
b.
36 inches by 24 inches.
c.
48 inches by 18 inches.
d.
48 inches by 24 inches.
5.
Color Range: Buff to gray.
G.
Valders Quarry Run Steps: 2nd Grade Quality, Provided with snapped face and ends with natural bed top surface.
1.
Tops: Flat top with slip-resistant sandblasted finish.
3.
Edges: Snapped edges (provided as is).
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
a.
36 inches by 18 inches.
b.
36 inches by 24 inches.
c.
48 inches by 18 inches.
d.
48 inches by 24 inches.
6.
Color Range: Dovewhite to buff to gray.
1.
Tops and Bottoms: Custom, naturally irregular shaped stones with flat, natural tops and a uniform thickness.
** NOTE TO SPECIFIER ** Available in irregular sizes from 2 by 2 feet to 5 by 10 feet. Insert the size required.
4.
Color Range: White to gray.
I.
Valders Rustic Sliced Boulders for Steps:
1.
Tops and Bottoms: Custom, naturally irregular shaped steps flat top with slip-resistant sandblasted finish and your choice of thickness.
** NOTE TO SPECIFIER ** Available in irregular sizes from 2 by 2 feet to 5 by 10 feet. Insert the size required.
4.
Color Range: Dovewhite to Buff to Gray.
J.
Eden Outcropping for Pad Steps:
1.
Tops and Bottoms: Custom, naturally irregular shaped stones with flat, natural tops and a uniform thickness.
** NOTE TO SPECIFIER ** Available in irregular sizes from 2 by 2 feet to 5 by 10 feet. Insert the size required.
4.
Color Range: White to gray.
2.
Provided in random length sections with snapped ends.
3.
Curbing is cut to 12 inch by 5 to 6 inch sections.
4.
Color Range: White to gray.
** NOTE TO SPECIFIER ** Lawn edging is used to separate a lawn from flower gardens, walkways, driveways or other types of ground cover vegetation. Edging is provided in smaller regular shaped stone Select the products required and delete those not required.
1.
Size: 4 inches by 4 inches.
2.
Length: Random sizes from 8 inches to 24 inches.
3.
Color Range: White to gray.
1.
Size: 4 inches by 4 inches.
2.
Length: Random sizes from 8 inches to 24 inches.
3.
Color Range: Blue, green, lavender and rust.
1.
Size: 4 inches by 3-5/8 inches.
2.
Length: Random sizes from 8 inches to 24 inches.
3.
Color Range: White to buff.
4.
Color Range:Blue, green, lavender and rust.
** NOTE TO SPECIFIER ** Flagstone is primarily used for paving projects such as patios, sidewalks and garden pathways. Flagstone is provided in larger, irregular shaped sheets of natural thickness stone Select the products required and delete those not required.
1.
Size: Large, irregular shaped pieces, 16 inches to 42 inches.
2.
Surface Texture: Smooth and flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: Buff to gray range.
1.
Size: Large, irregular shaped pieces (16 inches to 42 inches).
2.
Surface Texture: smooth and flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: lavenders, grays and browns.
C.
Mountain Crest Natural Top.
1.
Size: Large, irregular shaped pieces 16 inches to 42 inches.
2.
Surface Texture: Pimpled and flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: Various shades of gray.
1.
Size: Large, irregular shaped pieces 16 inches to 42 inches.
2.
Surface Texture: Pimpled and flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 2 inches.
b.
Nominal range 2 inches to 3 inches.
4.
Color Range: Buff to white range.
F.
Chestnut Sandstone Natural Top.
1.
Size: Large, irregular shaped pieces 16 inches to 42 inches.
2.
Surface Texture: Smooth and slightly irregular.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: Burnt brown.
G.
New York Bluestone Natural Top.
1.
Size: Large, irregular shaped pieces 18 inches to 48 inches.
2.
Surface Texture: smooth and slightly irregular.
3.
Thickness: Nominal range from 1 inch to 2 inches.
4.
Color Range: Green, variegated blue and green, lavender and rust.
H.
Valders Sawn and Sandblasted Top.
1.
Size: Large, irregular shaped pieces 18 inches to 48 inches.
2.
Surface Texture: Lightly sandblasted.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: Dovewhite to buff.
** NOTE TO SPECIFIER ** Steppers are smaller pieces of irregular shaped, natural thickness flagstone sheets. They are primarily used for paving purposes, building sidewalks, patios and garden pathways but can also be used for retaining wall construction. Select the products and size required and delete those not required.
A.
Eden Natural Top Landscape Steppers:
1.
Face Size: Irregular shaped pieces 8 inches to 20 inches.
2.
Texture: Smooth and very flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range from 1-1/2 inches to 2 inches.
4.
Color Range: white to gray range.
B.
Eden Premium Natural Top Landscape Steppers:
1.
Face Size: Irregular shaped pieces 12 inches to 20 inches.
2.
Texture: Smooth and very flat.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range from 1-1/2 inches to 2 inches.
4.
Color Range: white to gray range.
C.
Chilton Natural Top Landscape Steppers:
1.
Face Size: Irregular shaped pieces 8 inches to 20 inches.
2.
Texture: Smooth and slightly irregular.
3.
Thickness: Nominal range from 1 inch to 2 inches.
4.
Colors: Mixed lavenders, grays and browns.
D.
Mountain Crest Natural Top Landscape Steppers:
1.
Face Size: Large, irregular shaped pieces, 16 inches to 42 inches.
2.
Texture: Pimpled and slightly irregular.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
Nominal range from 1 inch to 1-1/2 inches.
b.
Nominal range 2 inches.
c.
Nominal range plus or minus 2-1/2 inches.
4.
Color Range: Various shades of gray.
E.
Oakfield Natural Top Landscape Steppers:
1.
Face Size: Irregular shaped pieces 8 inches to 20 inches.
2.
Texture: Pimpled and slightly irregular.
3.
Thickness: Nominal range from 1 inch to 2 inches.
4.
Color Range: Buff to white.
F.
Chestnut Sandstone: Natural Top Landscape Steppers:
1.
Face Size: Irregular shaped pieces 8 inches to 20 inches.
2.
Texture: Smooth and slightly irregular.
3.
Thickness: Nominal range from 1 inch to 2 inches.
4.
Color Range: Burnt brown.
G.
Valders Tumbled Steppers Landscape Steppers:
1.
Tops and Edges: Sawed tops and edges.
2.
Face Size: Irregular shaped pieces 8 inches to 20 inches.
** NOTE TO SPECIFIER ** Select the finish required and delete the one not required.
3.
Texture: Very flat with:
b.
Smooth finish with eased tumbled edges.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
5.
Color Range: White to gray range.
** NOTE TO SPECIFIER ** Landscape pavers are used for patios, pool decks and walkways. They come in a variety of colors, sizes and finishes. Use to compliment the stone veneer finish on adjoining buildings or surfaces. Select the products required and delete those not required.
2.10
STONE LANDSCAPE PAVERS
A.
Valders Landscape Pavers:
1.
Thickness: 1-5/8 inches (plus or minus 1/8 inch).
** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
2.
Nominal Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
3.
Actual Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
** NOTE TO SPECIFIER ** Select the color and finish required and delete those not required.
1.
Finish: Natural surface is smooth and flat.
2.
Thickness: Natural thickness, 1 inch to 1-3/4 inches (1-1/4 inch average).
** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
3.
Nominal Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
4.
Actual Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
5.
Color Range: Light gray to buff.
C.
Chilton Landscape Pavers:
1.
Finish: Natural surface slightly irregular.
2.
Thickness: Natural thickness, 1 inch to 2 inches (1-1/2 inch average).
** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
3.
Nominal Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
4.
Actual Face Size: Sized in 6 inch increments as follows:
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
5.
Color Range: lavender, brown, and gray blend.
D.
New York Bluestone Landscape Pavers:
1.
Finish: Natural smooth and flat surface.
2.
Thickness: Natural thickness, 1 inch to 2 inches (1-1/2 inch average).
** NOTE TO SPECIFIER ** Units are sized with an allowance for a 1/2 inch joint thickness and actual sizes are smaller than indicated below. Select the size(s) required and delete those not required.
3.
Nominal Face Size: Sized in 6 inch increments as follows
a.
12 inches by 12 inches.
b.
12 inches by 18 inches.
c.
12 inches by 24 inches.
d.
12 inches by 32 inches.
e.
12 inches by 36 inches.
f.
12 inches by 42 inches.
g.
12 inches by 48 inches.
h.
18 inches by 18 inches.
n.
24 inches by 24 inches.
o.
24 inches by 32 inches.
p.
24 inches by 36 inches.
q.
24 inches by 42 inches.
r.
24 inches by 48 inches.
s.
32 inches by 32 inches.
t.
32 inches by 36 inches.
u.
32 inches by 42 inches.
v.
32 inches by 48 inches.
w.
36 inches by 36 inches.
x.
36 inches by 42 inches.
y.
36 inches by 48 inches.
z.
42 inches by 42 inches.
aa.
42 inches by 48 inches.
ab.
48 inches by 48 inches.
E.
Valders Rustic Landscape Pavers:
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
1-1/4 inches (plus or minus 1/8 inch).
b.
1-5/8 inches (plus or minus 1/8 inch).
c.
2 inches (plus or minus 1/8 inch).
3.
Actual Face Size: Sized in 6 inch increments as follows:
** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required. Percentages based on a standard blending of materials in 100 square foot increments. Custom sizes, blending, and patterns are available upon request. Contact the manufacturer for additional information.
a.
6 inches by 6 inches (8.25 percent).
b.
6 inches by 12 inches (16.50 percent).
c.
12 inches by 12 inches (34 percent).
d.
12 inches by 18 inches (16.50 percent %).
e.
18 inches by 18 inches (24.75 percent).
** NOTE TO SPECIFIER ** Select the color and finish required and delete those not required.
** NOTE TO SPECIFIER ** Tumbled Pavers have a natural top and bottom or sawn top and bottom. Pavers are snapped on 4 sides then tumbled to produce the rounded edges giving a "well-worn" look and finish. Select the products required and delete those not required.
A.
Eden Tumbled Landscape Pavers:
1.
Natural Top and Bottom.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
5 inches by 5 inches with eased tumbled edges.
b.
5 inches by 10 inches with eased tumbled edges.
3.
Thickness: 4 to 5 inches.
4.
Color Range: Light gray.
B.
Chilton Tumbled Landscape Pavers:
1.
Natural Top and Bottom.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
5 inches by 5 inches with eased tumbled edges.
b.
5 inches by 10 inches with eased tumbled edges.
3.
Thickness: 4 to 5 inches.
4.
Color Range: Lavender, gray and brown.
C.
Valders Tumbled Landscape Pavers:
1.
Sawed on the Top and Bottom.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
a.
5 inches by 5 inches with eased tumbled edges.
b.
5 inches by 10 inches with eased tumbled edges.
3.
Thickness: 3-5/8 inches.
4.
Color Range: White, light gray to slight gray.
** NOTE TO SPECIFIER ** Granite Boulders are natural shapes quarried from sandy soils to ensure the best mix of colors. Use in a retaining wall, rock gardens or as stand-alone accent structures giving rustic character to the landscape scene. Select the products required and delete those not required.
A.
Graded Granite Boulders
** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
b.
12 inches to 18 inches.
c.
18 inches to 24 inches.
d.
24 inches to 36 inches.
e.
36 inches to 48 inches.
f.
48 inches to 60 inches.
g.
60 inches to 72 inches.
h.
68 inches to 72 inches.
2.
Colors: Mixed red, gray, black, pink.
1.
Diameter: 4 inches to 8 inches.
2.
Colors: Mixed red, gray, black, pink.
C.
Gunmetal Granite Boulders
** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
1.
Diameter: Graded sizes.
2.
Color: Mixed dark gray with rust red accents.
** NOTE TO SPECIFIER ** Placed stone is natural outcropping stone selected from natural slabs of flat stackable stone for natural landscape settings. Use to blend different elevations or break up the monotony of more flat terrains. Weathered "Holey" boulders or flat natural outcropping slabs with a beautifully weathered face can be used for building waterfalls, terraces or natural looking retaining walls. Select the products required and delete those not required.
2.13
OUTCROPPING LANDSCAPE STONE
A.
Eden Natural Outcropping Stone:
** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
a.
1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
b.
2-3 Man: 6 to 12 inches thick and 24 inches to 36 inches long and 12 inches to 24 inches wide.
c.
Bobcat: 6 to 12 inches thick and 36 inches to 48 inches long and 18 inches to 30 inches wide.
d.
6 inches to 10 inches- Select sizes with 12 inch minimum range for length and depth
e.
8 inches to 13 inches- Select sizes with 12 inch minimum range for length and depth
f.
13 inches to 16 inches- Select sizes with 12 inch minimum range for length and depth
2.
Color Range: Brown, buff and white.
3.
Texture: one side usually being a weathered face.
B.
Chilton Weathered Edge Natural Outcropping Stone:
** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
a.
1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
b.
2-3 Man: 6 to 12 inches thick and 24 inches to 36 inches long and 12 inches to 24 inches wide.
c.
Bobcat: 6 to 12 inches thick and 36 inches to 48 inches long and 18 inches to 30 inches wide.
2.
Color Range: Shades of browns and reds.
3.
Texture: at least one weathered stratified face.
C.
Oakfield Natural Outcropping Stone:
1.
Thickness: 6 inches to 10 inches.
** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
a.
1-2 Man: 6 to 10 inches thick and 12 to 18 inches long and wide.
b.
2-3 Man: 6 to 10 inches thick and 24 inches to 36 inches long and 12 inches to 24 inches wide.
c.
Bobcat: 6 to 12 inches thick and 36 inches to 48 inches long and 18 inches to 30 inches wide.
3.
Color Range: Gray to buff range.
4.
Texture: Natural finish.
D.
Chestnut Natural Outcropping Stone:
1.
Thickness: 6 inches to 10 inches.
*** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
a.
1-2 Man: 6 to 10 inches thick and 12 to 18 inches long and wide.
b.
2-3 Man: 6 to 10 inches thick and 24 inches to 36 inches long and 12 inches to 24 inches wide.
c.
Bobcat: 6 to 12 inches thick and 36 inches to 48 inches long and 18 inches to 30 inches wide.
3.
Color Range: Shades of brown to burnt brown.
4.
Texture: Natural finish.
E.
Valders Polar Boulders: Valders Fractured Limestone Chunks.
** NOTE TO SPECIFIER ** Available in sizes of 1 foot to 6 feet. Select the size(s) required and delete those not required.
2.
Color Range: White, teal or buff.
F.
Valders Glacial Outcropping Stone:
** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
1.
Various Sizes: Not specifically graded for size.
a.
Random thicknesses, 6 to 18 inches typical.
2.
Color Range: Shades of gray and browns.
3.
Texture: Natural Finish.
G.
Weathered Holey Boulders
** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
a.
1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
b.
2-3 Man: 6 to 12 inches thick and 24 inches to 36 inches long and 12 inches to 24 inches wide.
3.
Color Range: Tan to dark brown range, heavily weathered face with holes.
H.
Weathered Holey Boulder Character Croppings: Select Holey Boulders with irregular surfaces and shapes. Suitable for stand alone accent pieces.
** NOTE TO SPECIFIER ** Available in sizes of 1 foot to 6 feet. Select the size(s) required and delete those not required.
2.
Color Range: Tan to dark brown.
I.
Weathered Chilton Select Character Croppings: Select Chilton Boulders with irregular weathered surfaces and shapes. Suitable for stand alone accent pieces.
** NOTE TO SPECIFIER ** Available in sizes of 1 foot to 6 feet. Select the size(s) required and delete those not required.
2.
Color Range: Shaded of brown to red.
2.14
STONE CAPS AND COPING
A.
Eden Coping: Custom with rocked face front edge and natural bed top surface.
1.
Tops and Bottoms: Eden natural top with natural bottom.
2.
Edges: Rockfaced front, sawn ends and sawn back.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: White to gray.
B.
Eden Caps: Custom with rocked face edges and natural bed top surface.
1.
Tops and Bottoms: Eden natural top with natural bottom.
2.
Edges: Rockfaced on all four sides.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: White to gray.
C.
Valders: Custom Copings are available in custom sizes.
** NOTE TO SPECIFIER ** Select the top finish required and delete the one not required.
a.
Sawn flat top with Honed finish.
** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
b.
Square edges finished to match top surface.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: Dove white, buff or gray.
D.
Valders: Custom Caps are available in custom sizes.
** NOTE TO SPECIFIER ** Select the top finish required and delete the one not required.
a.
Sawn flat top with Honed finish.
** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
a.
Rock faced on all four edges.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
4.
Color Range: Dove white, buff or gray.
A.
Eden: Pillar Kits are available in two sizes.
** NOTE TO SPECIFIER ** Select the top finish required and delete the one not required.
** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
a.
Snapped on all four edges.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
4.
Color Range: Gray to white.
B.
Valders: Pillar Kits are available in two sizes.
** NOTE TO SPECIFIER ** Select the top finish required and delete the one not required.
** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
a.
Snapped on all four edges.
** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
4.
Color Range: Buff to white.
** NOTE TO SPECIFIER ** Select the products required and delete those not required.
** NOTE TO SPECIFIER ** The following paragraphs is for use with stone walls and stairs. Delete if not required;
A.
Crushed Limestone Fill: Granular limestone fill graded as follows:
1.
100 to 75 percent passing a 2-inch (51 mm) sieve.
2.
100 to 75 percent passing a 3/4-inch (19 mm) sieve.
3.
100 to 20 percent passing a No. 4 sieve.
4.
0 to 60 percent passing a No. 40 sieve.
5.
0 to 35 percent passing a No. 200 sieve.
** NOTE TO SPECIFIER ** The following two paragraphs are for use with stone retaining walls. Delete if not required.
B.
Drainage Aggregate: Free draining, uniformly graded stone placed immediately behind the face of the stone wall and graded as follows:
1.
100 percent passing a 1-inch (25 mm) sieve.
2.
100 to 90 percent passing a 3/4-inch (19 mm) sieve.
3.
0 to 10 percent passing a 1/2 inch (12.5 mm) sieve.
C.
Geotextile: Non-woven geotextile, AASHTO M288, Class 3.
** NOTE TO SPECIFIER ** The following paragraph is for use with stone paving. Delete if not required.
D.
Sand Bed Materials: Sand for Setting Bed and Joint Filler: ASTM C 144, clean washed river or bank sand.
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify substrate is level, smooth, capable of supporting landscape stone imposed loads.
C.
Verify grades, contours and elevations of substrate are correct.
D.
Verify substrate base supporting landscape stone has been properly compacted.
E.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly debris, roots, branches and extraneous materials prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install in accordance with manufacturer's instructions.
** NOTE TO SPECIFIER ** Natural, dry stacked stone walls should not be taller than five feet. If a taller wall is required, it is recommended that the wall be terraced into two or more smaller walls or by using a different type of wall backing material, such as concrete block. If wall is acting as a retaining wall is should be installed using a batter slope method. Consult the SULIS Implementation Report on Installing Block Retaining Walls for more information.
3.4
DRY STACKED STONE WALLS
** NOTE TO SPECIFIER ** Curves should be as large as possible to eliminate jagged curves. Smaller pieces should be used around curves. Larger pieces will create flat spots on the curve and the set backs from one course to the next will not be even.
A.
Lay out wall to the lines and grades indicated on the drawings. Use the string line and stakes to mark off any straight portions and marking paint to draw out any curves.
B.
Prepare a trench base that follows a string line and/or marking paint. Trench should be a minimum of 1 foot deep by 6 inches wider than the stone.
C.
Fill the trench with 3-4 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor and add another 2 inches of crushed limestone on top of the compacted stone.
D.
Level the base course of stone by placing the first layer of stone on the crushed limestone base. Check for level front to back and side to side and adjust accordingly with the large mallet.
E.
Stack the second course on top of the base course. Do not line up the seams between the stones from one course to the other. Select stones that fit well with those on either side. If there are large gaps, it may be necessary to use the stone splitter to get a more snug fit. Shim the stones as required to eliminate wobbling.
** NOTE TO SPECIFIER ** The following three paragraphs refer to retaining walls. Edit as required for your project. Delete if not required.
F.
If the wall is to be larger than 3 feet high, place a perforated drain tile behind the base course and then buried by the drainage aggregate.
G.
Each course should be set back at least 3/4 inch to allow the wall to lean back into the ground that it will be retaining. Shim the backs of the stones to eliminate wobbling.
H.
Progressively backfill the wall with the drainage aggregate after each two or three courses are stacked. Prior to backfilling, lay the geo-textile fabric on the soil behind the wall, and place the drainage aggregate between the wall and the fabric. The aggregate shall be a minimum of 8 to 12 inches from the wall to the fabric. Compact each layer of aggregate thoroughly. Fill soil in behind the fabric as the stone is added.
I.
Finish the top of the wall with well fitted stones matched to the wall configuration.
** NOTE TO SPECIFIER ** Natural, dry stacked stone landscape stairs should be used only on stable soils with properly prepared bases. Edit as required for stairs requiring a concrete base.
A.
Excavate the rough shape and dimensions of the steps and grades indicated on the drawings.
B.
Construct the stairs progressively from the bottom stair to the top stair.
C.
Prepare a trench base that is a minimum of 8 to 10 inches deep by 2-3 inches wider than the stone stair.
D.
Fill the trench with 4-6 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor or hand tamper and add another 2 inches of crushed limestone on top of the compacted stone.
E.
Level the base course of stone and place the first stone step on the crushed limestone base. Check for level front to back and side to side and adjust accordingly.
F.
Place each successive stair on a base course of stone and work up to the top of the slope. Check periodically for level and grade of final stair and adjust accordingly.
** NOTE TO SPECIFIER ** Dry stone landscape curbing should be used on stable soils with properly prepared bases. Edit as required for curbing adjacent to concrete or other hard surfaced paving. Delete if not required.
A.
Excavate the rough shape and dimensions of the curbing and edging and the lines and grades indicated on the drawings.
B.
Prepare a trench base that is a minimum of 8 inches deep by 2-3 inches wider than the stone curbing.
C.
Fill the trench with 4-6 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor or hand tamper and add another 2 inches of crushed limestone on top of the compacted stone.
D.
Level the base course of stone and place the stone curb on the crushed limestone base. Check for level front to back and side to side and adjust accordingly.
E.
Fill the face and rear of the curb with materials indicated to lock it into position. Check periodically for level and grade and adjust accordingly.
** NOTE TO SPECIFIER ** Stone landscape edging should be used on stable soils with properly prepared bases. Delete if not required.
3.7
STONE LANDSCAPE EDGING
A.
Excavate the rough shape and dimensions of the edging and the lines and grades indicated on the drawings.
B.
Level and compact the edging base with a plate compactor or hand tamper.
C.
Place the stone edging on the prepared base. Check for level front to back and side to side and adjust accordingly.
D.
Fill the face and rear of the curb with materials indicated to lock it into position. Check periodically for level and grade and adjust accordingly.
** NOTE TO SPECIFIER ** Stone landscape paving should be used on stable soils with properly prepared bases. Edit if required for mortar bed installation. Delete if not required.
3.8
STONE PAVERS SAND SETTING BED
A.
Excavate the rough shape and dimensions of the paving and the lines and grades indicated on the drawings.
B.
Level and compact the base with a plate compactor or hand tamper.
C.
Place the sand evenly on the prepared base to a thickness of 4 to 6 inches. Check for level and adjust accordingly.
D.
Dampen and roller compact sand to level and even surface.
E.
Screed and scarify the top 1/2 inch (13 mm) of sand.
F.
Place paver units in the pattern indicated using a straight reference edge.
G.
Place half units, special shaped units, and curbs at edge and interruptions.
H.
Maintain evenly spaced joints a maximum width of 1/2 inches (12.5 mm).
I.
Sprinkle sand over surface, sweep into joints and moisten. Recover with additional sand until firm joints are achieved. Remove excess sand.
J.
Tamp and level paver units with mechanical vibrator until units are firmly bedded, level, and to correct elevation and gradients.
K.
Recover with additional sand, sweep into joints and remove excess sand.
A.
Protect installed products until completion of project.
B.
Protect adjacent work areas and finish surfaces from damage during product installation.
C.
Adjust or reset any materials disturbed by successive operations.
D.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION