MasterFormat: 2014
Download this Shop Applied Coatings for Metal Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
ArcelorMittal Dofasco Shop Applied Coatings for Metal
 
         
SECTION 05 05 13
 
         
SHOP APPLIED COATINGS FOR METAL
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** ArcelorMittal Dofasco; shop applied coatings for metal.
This section is based on the products of ArcelorMittal Dofasco, which is located at:
1330 Burlington St. E. Box 2460
Hamilton, ON, Canada L8N 3J5
Tel: 905-548-7200
Email: request info
Web: https://dofasco.arcelormittal.com/what-we-do/architects-corner.aspx?utm_source=Arcat&utm_medium=Referral&utm_term=Paid&utm_content=BIM
[ Click Here ] for additional information.
Guided by a philosophy to produce safe, sustainable steel, we are the leading supplier of quality steel in the construction market. Steel has proven to be more versatile, easier to work with and lasts longer than other materials. Steel is strong, lightweight, recyclable and energy efficient, making it a good choice for your construction needs. When you buy steel from ArcelorMittal Dofasco you get more than a product, you get the experience and problem-solving skills of our employees who strive to provide all of our customers with Solutions in SteelTM.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Shop applied coatings for metal.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07 42 00 - Wall Panels.
 
          B.Section 07 41 13 - Metal Roof Panels.
 
          C.Section 07 41 13 - Metal Roof Panels.
 
          D.Section 07 42 13 - Metal Wall Panels.
 
          E.Section 07 42 43 - Composite Wall Panels.
 
          F.Section 07 41 43 - Composite Roof Panels.
 
          G.Section 07 46 16 - Aluminum Siding.
 
          H.Section 07 46 19 - Steel Siding.
 
          I.Section 07 60 00 - Flashing and Sheet Metal.
 
          J.Section 07 61 00 - Sheet Metal Roofing.
 
          K.Section 07 62 00 - Sheet Metal Flashing and Trim.
 
          L.Section 09 97 13 - Steel Coatings.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          2.ASTM A792/A792M - Standard Specification for Steel Sheet, 55 Percent Aluminum-Zinc Alloy-Coated by the Hot-Dip Process.
          3.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
          4.ASTM D523 - Standard Test Method for Specular Gloss.
          5.ASTM D714 - Standard Test Method for Evaluating Degree of Blistering of Paints.
          6.ASTM D2244 - Standard Practice for Calculation of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates.
          7.ASTM D2247 - Standard Practice for Testing Water Resistance of Coatings in 100 Percent Relative Humidity.
          8.ASTM D3276 - Standard Guide for Painting Inspectors (Metal Substrates).
          9.ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
          10.ASTM D4145 - Standard Test Method for Coating Flexibility of Prepainted Sheet.
          11.ASTM D4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films.
          12.ASTM D4585 - Standard Practice for Testing Water Resistance of Coatings Using Controlled Condensation.
          13.ASTM D5402 - Standard Practice for Assessing the Solvent Resistance of Organic Coatings Using Solvent Rubs.
          14.ASTM D5796 - Standard Test Method for Measurement of Dry Film Thickness of Thin-Film Coil-Coated Systems by Destructive Means Using a Boring Device.
          15.ASTM D7091 - Standard Practice for Nondestructive Measurement of Dry Film Thickness of Nonmagnetic Coatings Applied to Ferrous Metals and Nonmagnetic, Nonconductive Coatings Applied to Non-Ferrous Metals.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          E.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: ArcelorMittal Dofasco, which is located at: 1330 Burlington St. E. Box 2460; Hamilton, ON, Canada L8N 3J5; Tel: 905-548-7200; Email: request info; Web: https://dofasco.arcelormittal.com/what-we-do/architects-corner.aspx?utm_source=Arcat&utm_medium=Referral&utm_term=Paid&utm_content=BIM
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PAINT SYSTEMS
          ** NOTE TO SPECIFIER ** Perspectra Plus Series is a coil coated silicon modified polyester (SMP) paint system for exterior applications on either galvanized or GalvalumeTM. Applicable to all building types and is one of our most commonly specified paint systems in a wide range of colors. Delete if not required.
 
          A.Basis of Design: Perspectra Plus Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements:
          a.Film Cure, ASTM D5402: Withstands 150 MEK double rubs.
          b.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of F.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          c.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 3T 180 degree bend and tape pull test.
          d.Humidity Resistance, ASTM D2247: No field blisters.
          e.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          f.Chalking, ASTM D4214, Method A: For the first 30 years, vertical installations shall not chalk more than a No. 8 rating, and non-vertical installations shall not chalk more than a No. 6 rating.
          g.Color Change, ASTM D2244: For the first 30 years, vertical installations shall not change color more than five (5) delta E color units and non-vertical installations shall not change color more than seven (7) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating.
          4.Primer: Corrosion inhibiting high-performance flexible primer.
          5.Top Coat: Silicone modified polyester.
          6.Dry Film Thickness, ASTM D5796: 0.001 inches plus or minus 0.0001 inches (0.025 mm plus or minus 0.003 mm).
          ** NOTE TO SPECIFIER ** Select specular gloss required. First subparagraph is standard, other gloss levels are available. Delete option not required.
          7.Specular Gloss, ASTM D523: 30 plus or minus 5 gloss units.
          8.Specular Gloss, ASTM D523: _____.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          9.Color: As indicated on Drawings.
          10.Color: To be selected by Architect from Manufacturer's full range.
          11.Color: To be selected by Architect from Whites colour group.
          12.Color: To be selected by Architect from Earthtones colour group.
          13.Color: To be selected by Architect from Colours colour group.
          14.Color: To be selected by Architect from Exotics colour group.
          15.Color: _____.
          ** NOTE TO SPECIFIER ** Perspectra Metallics is a coil coated polyurethane paint system for exterior applications on either galvanized or GalvalumeTM. Applicable to most building types, for commercial applications looking for a cost-effective metallic sparkle. Delete if not required.
 
          B.Basis of Design: Perspectra Metallics Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of HB.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 1T 180 degree bend and tape pull test.
          c.Salt Spray Resistance, ASTM B117: Minimum rating of No. 8 (as per ASTM D714) after 1000 hours.
          d.Humidity Resistance, ASTM D2247: Minimum rating of No. 8 (as per ASTM D714) after 1000 hours.
          e.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          f.Chalking, ASTM D4214, Method A: For the first 30 years, vertical installations shall not chalk more than a No. 8 rating, and non-vertical installations shall not chalk more than a No. 6 rating.
          g.Color Change, ASTM D2244: For the first 30 years, vertical installations shall not change color more than seven (7) delta E color units and non-vertical installations shall not change color more than nine (9) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating.
          4.Primer: Corrosion inhibiting High-performance flexible primer.
          5.Top Coat: Polyurethane resin with aluminum and/or mica pigments.
          6.Dry Film Thickness, ASTM D5796: 0.001 inches plus or minus 0.0002 inches (0.025 mm plus or minus 0.005 mm).
          7.Specular Gloss, ASTM D523: 30 plus or minus 5 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          8.Color: As indicated on Drawings.
          9.Color: To be selected by Architect.
          10.Color: QC10400 Silver.
          11.Color: QC10320 Bright Silver.
          12.Color: QC10319 Pewter.
          13.Color: QC10322 Graphite.
          14.Color: QC10321 Copper.
          15.Color: _____.
          ** NOTE TO SPECIFIER ** Granite Deep Mat is a coil coated highly durable paint system for exterior applications on either galvanized or GalvalumeTM. Applicable to most building types, for residential, architectural or commercial applications looking for a low gloss, matt finish, with a distinctive texture. Delete if not required.
 
          C.Basis of Design: Granite Deep Mat; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of HB.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          c.Humidity Resistance, ASTM D4585: After 1000 hours of exposure, a few scattered blisters no larger than No. 8 as per ASTM D714. .
          d.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          e.Chalking, ASTM D4214, Method A: For the first 30 years, vertical installations shall not chalk more than a No. 8 rating, and non-vertical installations shall not chalk more than a No. 6 rating.
          f.Color Change, ASTM D2244: For the first 30 years, vertical installations shall not change color more than five (5) and non-vertical installations shall not change color more than seven (7) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating.
          4.Primer: Corrosion inhibiting High-performance flexible primer.
          5.Top Coat: Textured, low gloss, high performance polyester
          6.Dry Film Thickness, ASTM D5796: 0.001 inches plus or minus 0.0004 inches (0.025 mm plus or minus 0.010 mm).
          7.Backer: Textured backer
          a.Dry Film Thickness, ASTM D3276: 0.0003 inches (0.005 mm).
          b.Color: QC60051
          8.Specular Gloss, ASTM D523: 1 to 5 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          9.Color: As indicated on Drawings.
          10.Color: To be selected by Architect.
          11.Color: QC60139 United White.
          12.Color: QC60133 Cool Blue Gray.
          13.Color: QC60034 Chocolate Brown.
          14.Color: QC60035 Graphite Grey.
          15.Color: QC60037 Chrome Green.
          16.Color: QC60038 Terra Rosso.
          17.Color: QC60039 Jet Black.
          18.Color: QC60041 Sepia Brown.
          19.Color: QC60042 Oxide Red.
          20.Color: QC60043 Copper Brown.
          21.Color: QC60089 Charcoal.
          22.Color: _____.
          ** NOTE TO SPECIFIER ** 10000 Series is a coil coated polyvinylidene fluoride (PVDF) paint system for exterior applications on either galvanized or GalvalumeTM. Applicable to all building types, commonly for architectural or commercial applications, and available in customized colors. Delete if not required.
 
          D.Basis of Design: 10000 Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of HB-2H.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          c.Humidity Resistance, ASTM D2247: A few scattered blisters after 1,500 hours, no larger than No. 8 as per ASTM D714.
          d.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          e.Chalking, ASTM D4214, Method A: For the first 30 years, installations shall not chalk more than a No. 8 rating.
          f.Color Change, ASTM D2244: For the first 30 years, shall not change color more than five (5) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating
          4.Primer: Corrosion inhibiting high performance flexible primer.
          5.Top Coat: Polyvinylidene fluoride (PVDF), licensed technology Kynar 500 or Hylar 5000®
          6.Dry Film Thickness, ASTM D5796:
          a.Top Coat: 0.0007 inches (0.018 mm).
          b.Primer: 0.0002 inches (0.005 mm).
          ** NOTE TO SPECIFIER ** Select specular gloss required. First subparagraph is standard, other gloss levels are available. Delete option not required.
          7.Specular Gloss, ASTM D523: 25 plus or minus 5 gloss units.
          8.Specular Gloss, ASTM D523: _____.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          9.Color: As indicated on Drawings.
          10.Color: To be selected by Architect.
          11.Color: QC00184 Slate Blue.
          12.Color: QC00193 Black.
          13.Color: QC00195 Arctic White.
          14.Color: QC00196 Metro Brown.
          15.Color: QC00998 Stone Grey.
          16.Color: QC03643 Cordovan.
          17.Color: QC03644 Twilight Blue.
          18.Color: QC03651 Winter Green.
          19.Color: QC03654 Sand Beige.
          20.Color: QC03659 Greyberry.
          21.Color: QC03661 Pebble.
          22.Color: QC05636 Colonial Red.
          23.Color: QC07134 Hart Green.
          24.Color: QC00690 Charcoal.
          25.Color: QC07135 Dark Bronze.
          26.Color: _____.
          ** NOTE TO SPECIFIER ** Metallic and Elite Series are coil coated polyvinylidene fluoride (PVDF) paint systems for exterior applications on either galvanized or GalvalumeTM. Applicable to building types with demanding aesthetic performance for architectural applications. Delete if not required.
 
          E.Basis of Design: Metallic and Elite Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: hardness of HB-H.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          c.Humidity Resistance, ASTM D2247: A few scattered blisters after 1,500 hours, no larger than No. 8 as per ASTM D714.
          d.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          e.Chalking, ASTM D4214, Method A: For the first 40 years, installations shall not chalk more than a No. 8 rating.
          f.Color Change, ASTM D2244: For the first 40 years, shall not change color more than five (5) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating
          4.Primer: Corrosion inhibiting high performance flexible primer.
          5.Base Coat: Polyvinylidene fluoride (PVDF)
          6.Top (Color) Coat: Polyvinylidene fluoride (PVDF).
          7.Clearcoat: Polyvinylidene fluoride (PVDF)
          8.Dry Film Thickness, ASTM D5796:
          a.Clear Coat: 0.00045 inches (0.011 mm).
          b.Top (Color) Coat: 0.0006 inches (0.015 mm).
          c.Base Coat : 0.0007 inches (0.018 mm).
          d.Primer: 0.0002 inches (0.005 mm).
          ** NOTE TO SPECIFIER ** Select specular gloss required. First subparagraph is standard, other gloss levels are available. Delete option not required.
          9.Specular Gloss, ASTM D523: 30 plus or minus 5 gloss units.
          10.Specular Gloss, ASTM D523: _____.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          11.Color: As indicated on Drawings.
          12.Color: To be selected by Architect.
          13.Color: QC02624 Bright Silver.
          14.Color: QC03234 Copper.
          15.Color: QC02897 Light Pewter.
          16.Color: QC02899 Medium Bronze.
          17.Color: QC03263 Champagne.
          18.Color: QC06637 Orange.
          19.Color: QC00198 Heron Blue.
          20.Color: QC05904 Ragansett Green.
          21.Color: QC06723 Yellow.
          22.Color: QC05455 Banner Red.
          23.Color: _____.
          ** NOTE TO SPECIFIER ** TagTough is a coil coated polyvinylidene fluoride (PVDF) paint system combined with a clear coat modified to provide graffiti resistance for exterior applications on either galvanized or GalvalumeTM. Applicable to most building types, for architectural or commercial applications looking for a graffiti resistant finish. Delete if not required.
 
          F.Basis of Design: TagTough; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of HB.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          c.Humidity Resistance, ASTM D4585: After 2000 hours of exposure no blistering evident to 10x magnification.
          d.Film Integrity: During first 35 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          e.Chalking, ASTM D4214, Method A: For the first 30 years, installations shall not chalk more than a No. 8 rating.
          f.Color Change, ASTM D2244: For the first 30 years, shall not change color more than five (5) delta E color units.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating
          4.Primer: Corrosion inhibiting high performance flexible primer.
          5.Base Coat: Polyvinylidene fluoride (PVDF).
          6.Clear Coat: Fluoropolymer coating modified to provide graffiti resistance.
          7.Dry Film Thickness, ASTM D5796: 0.0015 inches (0.040 mm).
          8.Specular Gloss, ASTM D523: 35 plus or minus 5 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          9.Color: As indicated on Drawings.
          10.Color: To be selected by Architect.
          11.Color: QC60143 Cambridge White.
          12.Color: QC60149 Regent Grey.
          13.Color: _____.
          ** NOTE TO SPECIFIER ** Barrier Series is a coil coated polyvinyl chloride plastisol system for exterior and interior applications on galvanized. Applicable to environments where corrosion resistance is the primary concern. Delete if not required.
 
          G.Basis of Design: Barrier Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M/A792M Grade 550 or ASTM A653/A792 Grade 80 material. Delete if not required.
          a.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 1T 180 degree bend and tape pull test.
          b.Humidity Resistance, ASTM D4585: No blistering evident after 2000 hours.
          ** NOTE TO SPECIFIER ** Below test does not apply to interior building application Delete if not required.
          c.Film Integrity: During the first 20 years of exposure to the exterior environment, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          ** NOTE TO SPECIFIER ** Below test does not apply to interior building applications. Delete if not required.
          d.Color Change, ASTM D2244: For the first 20 years of exposure to the exterior environment, shall not change color more than eight (8) delta E color units.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Primer: Corrosion inhibiting primer.
          4.Coating material: Polyvinyl Chloride plastisol (PVC).
          ** NOTE TO SPECIFIER ** Select dry film thickness required. See manufacturer's recommendations for environment. Delete option not required.
          5.Dry Film Thickness, ASTM D7091: 0.004 inches (0.10 mm).
          6.Dry Film Thickness, ASTM D7091: 0.008 inches (0.20 mm).
          7.Dry Film Thickness, ASTM D7091: 0.012 inches (0.30 mm).
          ** NOTE TO SPECIFIER ** Backer is only required in certain applications. See manufacturer's recommendations for environment. Delete if not required.
          8.Backer Dry Film Thickness, ASTM D3276: Two coat, 0.0005 inches (0.01 mm).
          9.Specular Gloss, ASTM D523: 30 plus or minus 10 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          10.Color: As indicated on Drawings.
          11.Color: To be selected by Architect.
          12.Color: QC01504 Charcoal.
          13.Color: QC01518 Dark Brown.
          14.Color: QC01556 Sapphire Blue.
          15.Color: QC01524 Canners Brown.
          16.Color: QC01517 Black.
          17.Color: QC01508 Bone White.
          18.Color: QC01546 Interior White.
          19.Color: QC01509 Pacific Turquoise.
          20.Color: QC01558 Tile Red.
          21.Color: QC01513 Light Grey.
          22.Color: QC01501 White.
          23.Color: QC01562 Dove Grey.
          24.Color: QC01594 Green.
          25.Color: QC01598 Deep Grey.
          26.Color: QC07164 Slate Blue.
          27.Color: _____.
          ** NOTE TO SPECIFIER ** Granite Cool Polyester series is a coil coated polyester paint system for galvanized, available in highly reflective dark colors designed for foam panels for garage door, residential entry doors whose surfaces are exposed vertically in non-aggressive environments. Delete if not required.
 
          H.Basis of Design: Granite Cool Polyester Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M Grade 550 or ASTM A653 Grade 80 material. Delete if not required.
          a.Formability and Adhesion, ASTM D4145: No loss of adhesion at 77 degrees F plus or minus 1.8 degrees F (25 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          b.Solar reflectance, ASTM E903: minimum of 0.20
          c.Film Integrity: During first 10 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          d.Chalking, ASTM D4214, Method A: For the first 10 years, vertical installations shall not chalk more than a No. 6 rating.
          e.Color Change, ASTM D2244: For the first 10 years, shall not change color more than seven (7) delta E color units.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Primer: Corrosion inhibiting primer.
          4.Topcoat: Exterior polyester resin designed for end-uses that require greater flexibility.
          5.Dry Film Thickness, ASTM D7091: 0.001 inches (0.025 mm).
          6.Specular Gloss, ASTM D523: 10 to 50 gloss units
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          7.Color: As indicated on Drawings.
          8.Color: To be selected by Architect.
          9.Color: QC60031 Cool LG Black.
          10.Color: QC60125 Cool Gray.
          11.Color: QC60118 Cool Brown.
          12.Color: QC60116 Cool Midnight Black.
          13.Color: _____.
          ** NOTE TO SPECIFIER ** Exterior Polyester Series is a coil coated polyester paint system for galvanized. Applicable to garage and residential entry door applications whose surfaces are exposed vertically in non-aggressive environments. Delete if not required.
 
          I.Basis of Design: Exterior Polyester Series; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of F.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M Grade 550 or ASTM A653 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 77 degrees F plus or minus 1.8 degrees F (25 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          c.Film Integrity: During first 10 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          d.Chalking, ASTM D4214, Method A: For the first 10 years, vertical installations shall not chalk more than a No. 6 rating.
          e.Color Change, ASTM D2244: For the first 10 years, shall not change color more than seven (7) delta E color units.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Primer: Corrosion inhibiting primer.
          4.Topcoat: Exterior polyester resin designed for end-uses that require greater flexibility.
          5.Dry Film Thickness, ASTM D7091: 0.008 inches (0.20 mm).
          6.Specular Gloss, ASTM D523: 20 to 50 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          7.Color: As indicated on Drawings.
          8.Color: To be selected by Architect.
          9.Color: QC02628 Black Coffee.
          10.Color: QC04654 White.
          11.Color: QC05069 Brown.
          12.Color: QC05735 Ivory.
          13.Color: QC09568 Sandstone 2.
          14.Color: QC07207 Ice White.
          15.Color: _____.
          ** NOTE TO SPECIFIER ** Granite Farm is a coil coated highly resistant polyester paint system for interior agricultural applications on galvanized steel. Applicable to most agricultural buildings housing livestock where ceiling, liner and partition materials are exposed to demanding environments. Delete if not required.
 
          J.Basis of Design: Granite Farm; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M Grade 550 or ASTM A653 Grade 80 material. Delete if not required.
          a.Formability and Adhesion, ASTM D4145: No loss of adhesion at 68 degrees F plus or minus 1.8 degrees F (20 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 2T 180 degree bend and tape pull test.
          b.Humidity Resistance, ASTM D2247: No blistering evident after 1500 hours.
          c.Chemical Resistance: No color of gloss variation after 48 hours of exposure to solution at 2 percent of hydrogen peroxide, soda, sulphur acid, and ammonia.
          d.Film Integrity, Interior Exposure: During first 20 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Primer: Thick corrosion inhibiting high performance primer.
          4.Topcoat: Exterior polyester resin designed for end-uses that require greater chemical resistance to ammonia vapors
          5.Dry Film Thickness, ASTM D7091: 0.0012 inches (0.030 mm).
          6.Specular Gloss, ASTM D523: 30 plus or minus 5 gloss units.
          7.Color: QC60130 Granite Farm White.
          ** NOTE TO SPECIFIER ** Granite Prints is a coil coated print finish paint system for exterior roofing and sidewalls, stamped or roll formed metal shingle or cladding applications on either galvanized or GalvalumeTM. Applicable to most building types, for residential, architectural or commercial applications looking for a distinctive printed finish. Delete if not required.
 
          K.Basis of Design: Granite Prints; as manufactured by ArcelorMittal.
          1.Performance and Design Requirements
          a.Film Hardness (Pencil Method), ASTM D3363: Minimum hardness of HB.
          ** NOTE TO SPECIFIER ** Below test does not apply to ASTM A653M Grade 550 or ASTM A653 Grade 80 material. Delete if not required.
          b.Formability and Adhesion, ASTM D4145: No loss of adhesion at 77 degrees F plus or minus 1.8 degrees F (25 degrees C plus or minus 1 degree C) using No. 610 Scotch cellophane tape and subjected to a 1T 180 degree bend and tape pull test.
          c.Humidity Resistance, ASTM D4585: Few scattered blisters no larger than No. 8 after 1000 hours.
          d.Film Integrity: During first 40 years of exposure, paint film shall have no evidence of cracking, flaking, or checking apparent on ordinary outdoor visual observations.
          e.Chalking, ASTM D4214, Method A: For the first 30 years, vertical installations shall not chalk more than a No. 8 rating and non-vertical installations shall not chalk more than a No. 6 rating.
          f.Color Change, ASTM D2244: For the first 30 years, shall not change color more than five (5) delta E color units for vertical applications and eight (8) delta E color units for non-vertical applications.
          ** NOTE TO SPECIFIER ** Select base metal required. Delete option not required.
          2.Base Metal: Galvanized sheet steel conforming to requirements of ASTM A653/A653M.
          a.Chemical Pretreatment: Microcrystalline zinc phosphate pretreatment.
          3.Base Metal: Galvalume, 55 percent aluminum-zinc, alloy coated steel sheet conforming to requirements of ASTM A792/A792M.
          a.Chemical Pretreatment: Metal oxide conversion coating
          4.Dry Film Thickness, ASTM D5796: 0.001 inches plus or minus 0.0004 inches (0.025 mm plus or minus 0.010 mm).
          5.Specular Gloss, ASTM D523: 2 to 4 gloss units.
          ** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
          6.Color: As indicated on Drawings.
          7.Color: To be selected by Architect.
          8.Color: QC60159 Burnished Slate.
          9.Color: QC60162 Sepia.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION