MasterFormat: 2014
Download this Steel Roof and Floor Decking Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Vulcraft/Verco Group Steel Roof and Floor Decking
 
         
SECTION 05 31 13
 
         
STEEL ROOF AND FLOOR DECKING
 
         
 
         
Copyright 2018 - 2019 ARCAT, Inc. - All rights reserved

          ** ** NOTE TO SPECIFIER ** Vulcraft/Verco Group; fluted steel roof and floor decking.
This section is based on the products of Vulcraft/Verco Group.
Visit our website for manufacturing locations and sales office information.
Web:www.vulcraft.com .
[ Click Here ] for additional information.
We are the SAFEST, highest quality, lowest cost, most productive and most profitable steel and steel products company in the world. We are committed to this while being cultural and environmental stewards in our communities where we live and work. We are succeeding by working together.
One of Vulcraft/Verco Group's values is the commitment to safety. Safety is in the forefront of our minds when it comes to fabricating, loading and delivering our products to the site. Safety is also foremost when it comes to our products themselves. Our commitment to safety extends to those who use our products, whether they know it or not.
Along with the other values noted in our mission statement, Vulcraft/Verco Group also has a strong commitment to the communities and the environment where our facilities are located. We strive to be 'good neighbors' to those who live and work within our communities, both human and nonhuman.
Vulcraft/Verco Group has a long history of success in the joist and deck business. Vulcraft/Verco Group has the capability to provide a quality product on time and also a product that fits the first time.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Steel roof and floor deck and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 31 00 - Structural Concrete
 
          B.Section 03 34 00 - Low Density Concrete
 
          C.Section 03 50 00 - Cast Decks and Underlayment.
 
          D.Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
 
          E.Section 05 50 00 - Metal Fabrications.
 
          F.Section 09 90 00 - Painting and Coating.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National standards institute (ANSI):
          1.ANSI/SDI-RD - Standard for Steel Roof Deck.
          2.ANSI/SDI-C - Standard for Composite Steel Floor Deck.
 
          B.American Welding Society (AWS):
          1.AWS D1.3 - Structural Welding Code-Sheet Steel.
 
          C.ASTM International (ASTM):
          1.ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          2.ASTM A1063/A1063M - Standard Specification for Steel Sheet, Twin-Roll Cast, Zinc-Coated (Galvanized) by the Hot-Dip Process.
          3.ASTM A 1008/A1008M - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability.
          4.ASTM A 1039/A1039M - Standard Specification for Steel, Sheet, Hot Rolled, Carbon, Commercial, Structural, and High-Strength Low-Alloy, Produced by Twin-Roll Casting Process.
          5.ASTM C423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.
          6.ASTM C1513 - Standard Specification for Steel Tapping Screws for Cold-Formed Steel Framing Connections.
          7.ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
          8.ASTM E329 - Standard Specification for Agencies Engaged in Construction Inspection, Testing, or Special Inspection.
          9.ASTM E795 - Standard Practices for Mounting Test Specimens During Sound Absorption Tests.
 
          D.FM Global (FM):
          1.FM - Approval Guide, Building Materials.
          2.FM 4451 - Approval Standard for Class 1 Insulated Steel Roof Decks.
 
          E.International building Code (IBC):
          1.IBC 1704 - Structural Tests and Special Inspections.
          2.IBC 1705 - Statement of special inspections.
 
          F.Underwriters Laboratories (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: For each type of decking specified, including dimensions, components, profiles, and finishes.
 
          C.Shop Drawings: Layout of decks, anchoring, reinforcing, openings, joints, accessories, and attachments details.
          ** NOTE TO SPECIFIER ** Delete welding certificates if not required.
 
          D.Welding certificates.
          ** NOTE TO SPECIFIER ** Delete product certificates if not required.
 
          E.Product certificates.
          ** NOTE TO SPECIFIER ** Delete product test reports if not required.
 
          F.Product Test Reports: Tested by qualified testing agency, showing compliance with specified requirements for acoustical roof deck.
          ** NOTE TO SPECIFIER ** Delete "Field quality-control reports" Paragraph below if Contractor is not responsible for field quality-control testing and inspecting.
 
          G.Field quality-control reports.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if LEED is not applicable.
 
          H.LEED Submittals: Provide product data to document recycled content.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section shall be supplied by a single manufacturer with a minimum of ten years' experience in the manufacture of steel deck.
          1.Manufacturer offering deck products must be a member of the Steel Deck Institute.
 
          B.Installer Qualifications: Minimum two years experience installing similar products.
          ** NOTE TO SPECIFIER ** Delete if contractor is not responsible for acquiring testing agency.
 
          C.Testing Agency Qualifications per ASTM E 329: For testing indicated.
          ** NOTE TO SPECIFIER ** Delete if welding is not required.
 
          D.Welding Qualifications: Per AWS D1.3/D1.3M, "Structural Welding Code - Sheet Steel."
          ** NOTE TO SPECIFIER ** Delete if FM Global listing is not required.
 
          E.FM Global Listing: Listed steel roof deck in FM Global's "Approval Guide, Building Materials" for Class 1 fire rating and Class 1-90 windstorm ratings.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Store products in clean, dry, sheltered area off the ground until ready for use.
 
          C.Protect products from exposure to direct sunlight and rain.
          ** NOTE TO SPECIFIER ** Retain subparagraph below if acoustical roof deck with insulation is required.
          1.Protect steel deck from exposure to sunlight and rain. Store steel deck on the jobsite off the ground and covered with waterproof material to prevent exposure to rain or condensation.
          2.Protect and ventilate acoustical insulation to maintain insulation free of moisture.
 
          D.Handle materials to avoid damage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Vulcraft/Verco Group, which is located at: 6610 CR 60; St. Joe, IN 46785; Email: request info; Web: http://www.vulcraft.com | http://www.vercodeck.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Structural Characteristics: Calculated per AISI's "North American Specification for the Design of Cold-Formed Steel Structural Members."
          ** NOTE TO SPECIFIER ** Delete paragraph if decking is not part of a fire-resistance rated assembly.
 
          B.Fire-Resistance Ratings per ASTM E 119 or UL 263.
          ** NOTE TO SPECIFIER ** Delete design designation option not required.
          1.Indicate design designations from UL's "Fire Resistance Directory."
          a.Indicate rating and design designation on the Drawings.
          2.Indicate design designations from a qualified testing agency.
          a.Indicate rating and design designation on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if meeting Factory Mutual requirements are not required.
 
          C.Factory Mutual Approval Ratings per FM Standard 4451 for Class 1 fire and Class 1-90 windstorm ratings.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3ROOF DECK
 
          A.Basis of Design: Fluted deck panels as manufactured by Vulcraft/Verco Group. Provide deck type, gage, span condition, and panel length as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          1.Profile: 1.5PLB PunchLok B-Deck
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: PunchLok II interlocking sidelap connection.
          2.Profile: 1.5B Deck
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Nestable
          3.Profile: 1.5BI Deck
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Interlocking
          4.Profile: 3PLN-32 PunchLok N-Deck.
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: PunchLok II interlocking sidelap connection.
          5.Profile: 3NL-32 Deck
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: Nestable.
          6.Profile: 3NI-32 Deck
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: Interlocking.
          ** NOTE TO SPECIFIER ** Delete the following material and subparagraphs not required.
          7.Material: Galvanized steel conforming to ASTM A653 SS.
          a.Grade: 50.
          b.Grade: 80.
          c.Metallic Coating Weight: G60.
          d.Metallic Coating Weight: G90.
          8.Material: Primer coated galvanized steel conforming to ASTM A653 SS.
          a.Grade: 50.
          b.Grade: 80.
          c.Metallic Coating Weight: G30.
          d.Metallic Coating Weight: G60.
          e.Metallic Coating Weight: G90.
          f.Primer Color: Gray.
          g.Primer Color: White Bottom.
          9.Material: Primer coated steel conforming to ASTM A1008 SS or A1039 (bare steel).
          a.Grade: 50.
          ** NOTE TO SPECIFIER ** A1008 GR80 is not available with PunchLok profiles. Delete if not required.
          b.Grade: 80.
          c.Primer Color: Gray.
 
          2.4ACOUSTICAL ROOF DECK
 
          A.Basis of Design: Fluted deck panels as manufactured by Vulcraft/Verco Group. Provide deck type, gage, span condition, and panel length as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete profiles not required.
          1.Profile: 1.5PLBA PunchLok Acoustic B-Deck.
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: PunchLok II interlocking sidelap connection.
          ** NOTE TO SPECIFIER ** Delete NRC option if not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.55 when used with poly-iso insulation board, minimum NRC of 0.95 when used with fiberglass insulation board.
          2.Profile: 1.5BA Acoustic Deck
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Nestable.
          ** NOTE TO SPECIFIER ** Delete NRC option if not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.55 when used with poly-iso insulation board, minimum NRC of 0.95 when used with fiberglass insulation board.
          3.Profile: 1.5BIA Acoustic Deck
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Interlocking.
          ** NOTE TO SPECIFIER ** Delete NRC option if not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.55 when used with poly-iso insulation board, minimum NRC of 0.95 when used with fiberglass insulation board.
          4.Profile: 3PLNA-32 PunchLok Acoustic N-Deck.
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: PunchLok II interlocking sidelap connection.
          ** NOTE TO SPECIFIER ** Delete NRC option if not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.60 when used with poly-iso insulation board, minimum NRC of 0.90 when used with fiberglass insulation board.
          5.Profile: 3NLA-32 Acoustic Deck.
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: Nestable.
          ** NOTE TO SPECIFIER ** Delete NRC option not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.60 when used with poly-iso insulation board, minimum NRC of 0.90 when used with fiberglass insulation board.
          6.Profile: 3NIA-32 Acoustic Deck.
          a.Depth: 3 in (76 mm).
          b.Width: 32 in (813 mm).
          c.Sidelaps: Interlocking.
          ** NOTE TO SPECIFIER ** Delete NRC option not required.
          d.For 0.75 pcf acoustic batts, minimum NRC of 0.60 when used with poly-iso insulation board, minimum NRC of 0.90 when used with fiberglass insulation board.
          ** NOTE TO SPECIFIER ** Delete the following material subparagraphs not required.
          7.Material: Galvanized steel conforming to ASTM A653 SS.
          a.Grade: 50.
          b.Grade: 80.
          c.Metallic Coating Weight: G60.
          d.Metallic Coating Weight: G90.
          8.Material: Primer coated galvanized steel conforming to ASTM A653 SS.
          a.Grade: 50.
          b.Grade: 80.
          c.Metallic Coating Weight: G30.
          d.Metallic Coating Weight: G60.
          e.Metallic Coating Weight: G90.
          f.Primer Color: Gray.
          g.Primer Color: White Bottom.
          9.Material: Primer coated steel conforming to ASTM A1008 SS or A1039 (bare steel).
          a.Grade: 50.
          ** NOTE TO SPECIFIER ** A1008 GR80 is not available with PunchLok profiles. Delete if not required.
          b.Grade: 80.
          10.Acoustical Perforations: Factory installed in webs of roof deck panels.
 
          2.5FLOOR DECK
 
          A.Basis of Design: Fluted deck panels as manufactured by Vulcraft/Verco Group. Provide deck type, gage, span condition, and panel length as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
1.Profile: PLVLI PunchLok VLI-Deck.
** NOTE TO SPECIFIER ** Delete depth options not required.
          a.Depth: 1.5 in (38 mm).
          b.Depth: 2 in (51 mm).
          c.Depth: 3 in (76 mm).
          d.Width: 36 in (914 mm).
          e.Sidelaps: PunchLok II interlocking sidelap connection.
          1.Profile: VLI-Deck.
          ** NOTE TO SPECIFIER ** Delete depth options not required.
          a.Depth: 1.5 in (38 mm).
          b.Depth: 2 in (51 mm).
          c.Depth: 3 in (76 mm).
          d.Width: 36 in (914 mm).
          e.Sidelaps: Interlocking.
          2.Profile: 1.5VL-Deck.
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Nestable.
          3.Profile: 1.5VLR-Deck.
          a.Depth: 1.5 in (38 mm).
          b.Width: 36 in (914 mm).
          c.Sidelaps: Nestable.
          ** NOTE TO SPECIFIER ** Delete the following material subparagraphs not required.
          4.Material: Galvanized steel conforming to ASTM A653 SS or A1063.
          a.Grade: 50.
          b.Metallic Coating Weight: G60.
          c.Metallic Coating Weight: G90.
          ** NOTE TO SPECIFIER ** Delete sidelap attachment paragraphs if not required.
 
          2.6SIDELAP ATTACHMENT
 
          A.VSC2 connection made on interlocking deck sidelaps with the Vulcraft/Verco Group PunchLok II Tool at spacing designated on the approved installation drawings.
 
          B.Self Drilling Corrosion Resistant Hex Washer Head Screws: Deck may be installed with short leg on the top or underside. The minimum edge distance for screw must be 1-1/2 times the shank diameter of the screw.
          ** NOTE TO SPECIFIER ** Delete screw size options not required.
          1.No 8 screws spaced as designated on the Drawings.
          2.No 10 screws spaced as designated on the Drawings.
          3.No 12 screws spaced as designated on the Drawings.
          4.No 14 screws spaced as designated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if sidelaps are not to be welded.
 
          C.Arc Seam Welds: 3/8 x 1 in (10 x 25 mm) spaced as designated on the Drawings.
 
          D.Fillet Weds: Sized and spaced as designated on the Drawings.
 
          2.7DECK ATTACHMENT
          ** NOTE TO SPECIFIER ** Delete deck attachment paragraphs not required.
 
          A.Deck attachment pattern will be as indicated on drawings. Attachment pattern will provide sufficient strength to resist shear due to lateral loading and wind uplift.
 
          B.Hilti Fasteners:
          ** NOTE TO SPECIFIER ** Delete substrate thickness option not required.
          1.Substrate Thickness: 1/8 in (3 mm) minimum, to 3/8 in (10 mm) maximum.
          a.Hilti X-HSN 24 Fastener: Dome style head, red guidance washer and 0.472 inch (11.99 mm) diameter steel silver-colored top-hat washer.
          2.Substrate Thickness: 1/4 in (6 mm) minimum.
          a.Hilti X-ENP-19 L15Fastener: Fully knurled tip and tapered shank fitted with two 0.590 in (14.99 mm) diameter steel cupped washers.
 
          C.Pneutek Fasteners:
          1.Pneutek fasteners have 1/2 in (13 mm) diameter heads and must be driven with the Pneutek Air/Safe fastening system to ensure tight contact between the fastener head and attached deck.
          ** NOTE TO SPECIFIER ** Delete substrate thickness options not required.
          2.Substrate Thickness: 0.113 in (2.87 mm) minimum, 0.155 in (3.94 mm) maximum.
          a.Pneutek SDK61.
          3.Substrate Thickness: 0.155 in (3.94 mm) minimum, 0.250 in (6 mm) maximum.
          a.Pneutek SDK63.
          4.Substrate Thickness: 0.187 in (4.75 mm) minimum, 0.312 in (8 mm) maximum.
          a.Pneutek K64.
          5.Substrate Thickness: 0.281 in (7 mm) minimum.
          a.Pneutek K66.
 
          D.Self-Drilling Screws compliant with ASTM C1513:
          1.No. 12 self-drilling, self-tapping screws.
          2.Minimum Support Attachment Thickness: 0.109 in (2.8 mm); the minimum thickness used on top chord of Vulcraft/Verco Group joists.
          ** NOTE TO SPECIFIER ** Support material thickness impacts the pull-out capacity of a screw subjected to tension loads. To evaluate diaphragms utilizing screws into supports other than 0.109 in (2.8 mm) thick, please contact the manufacturer or manufacturer representative.
          3.Minimum Support Attachment Thickness (in/mm): ______.
 
          E.Welding:
          1.Arc Spot Welding:
          a.Decking Welded to Supports: Visible weld diameter, 3/4 in (19 mm) minimum for arc spot (puddle) welds.
          2.Arc Seam Welding:
          a.Required at support locations adjacent to the sidelap.
          b.Visible Weld Size (WxL): 3/8 x 1 in (9 x 25 mm) excluding circular ends of welds.
 
          2.8ACCESSORIES
 
          A.Miscellaneous Sheet Metal Items Conforming to ANSI/SDI RD:
          1.Sump Pans, Sump Plates, Valley Strips, Eave Strips, Edge Closures, Cell Closures: Fabricated of metal of same type and finish as deck. Galvanized unpainted steel may be used in lieu of primer painted accessories with primer painted steel deck.
 
          B.Profile Closures: As shown on the design drawings.
          ** NOTE TO SPECIFIER ** Furnished for 1.5PLBA and 3.0PLNA fluted acoustical deck. Delete paragraph if not required.
 
          C.Acoustical Batts per Division 9 Sections.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not install roof deck until supporting construction is in place.
 
          B.Examine support framing and field conditions for compliance with requirements for installation tolerances and other conditions affecting performance of work of this section.
 
          C.If supporting construction is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Verify that surfaces to receive roof deck are free of debris.
 
          B.Place deck in accordance with approved installation drawings.
 
          C.Locate deck bundles to prevent overloading of support members.
 
          3.3INSTALLATION
 
          A.Install and fasten deck and accessories in accordance with the Contract Documents, approved installation drawings, manufacturer's documented instructions and requirements of ANSI/SDI-RD or ANSI/SDI C as applicable.
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Welds shall comply with AWS D1.3.
 
          B.Place deck panels on structural supports and adjust to final position with ends aligned. Attach firmly to the supports immediately after placement in order to form a safe working platform.
 
          C.Cut and neatly fit and reinforce deck units and accessories around openings and other work projecting through or adjacent to the decking as shown on the construction drawings.
 
          D.End Bearing: Install deck ends over supports with a minimum end bearing as shown on the installation drawings.
 
          E.Deck End Laps: Where specified on the plans install deck end laps as shown on the installation drawings.
 
          F.Side Closures: Fasten to supporting structure and deck in accordance with the Contract Documents, approved installation drawings, and requirements of ANSI/SDI RD or ANSI/SDI C as applicable.
 
          G.Ridge and valley plates, flat plates at changes of deck direction and sump pans, if required shall be fastened to the deck in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD or ANSI/SDI C as applicable.
 
          H.Reinforce steel deck openings per contract documents and approved shop drawings.
 
          I.Trades that subsequently cut unscheduled openings through the deck are responsible for reinforcing the openings.
 
          J.Acoustical Batt Insulation: Supplied by the deck manufacturer and installed by the roofing contractor prior to installation of roof insulation.
 
          3.4FIELD QUALITY ASSURANCE
 
          A.Do not use deck units as a working platform or storage area until units are in position and permanently attached to the structure.
 
          B.Construction loads must not exceed load carrying capacity of the deck.
 
          3.5INSPECTION AND REPAIR
 
          A.Before roof insulation placement, the deck shall be inspected for tears, dents, or other damage that will affect structural performance.
 
          B.Inspections:
          ** NOTE TO SPECIFIER ** Delete inspection options not required.
          1.In accordance IBC 1705.2.2, 2012.
          2.In accordance IBC 1705.2.2, 2015.
          3.In accordance IBC 1704.3, 2009.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
         
END OF SECTION