MasterFormat: 2020
SpecWizard: customize this spec    Download this Structural Metal Studs and Track Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MBA Metal Framing Structural Metal Studs and Track
 
         
SECTION 05 40 00
 
         
STRUCTURAL METAL STUDS AND TRACK
 
         
 
         
Copyright 2012 - 2023 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MBA Metal Framing; Cold formed structural metal stud and track products.
.
This section is based on the products of MBA Metal Framing, which is located at:
2200 Tempel Dr.
Libertyville, IL 60048
Toll Free Tel: 888-248-8076
Tel: 847-680-7773
Fax: 847-680-7883
Email: request info
Web: https://www.mbastuds.com
[ Click Here ] for additional information.
MBA Building Supplies has been providing the highest quality light gauge steel framing and unparalleled service since 1986.
All framing products are not created equal. At MBA, we are dedicated to manufacturing metal studs, joists, tracks, channels and accessories at or above industry standards. We understand that the structures you build can only be as good as the materials that go into them, which is why we will never compromise product quality.
While our quality is second to none, it is our service that makes us unique in the industry. MBA operates multiple manufacturing facilities, strategically located to serve your markets quickly and efficiently. MBA maintains the ability to ship orders next-day or even same-day. We've earned a reputation for being the quickest to ship in the industry. We are always available to work with you in meeting the demands of your business.
It is this dedication to product quality and customer service that has allowed MBA to emerge as a leader in the light gauge steel framing industry. Rest assured that our relentless pursuit to serve you better drives us to further improve our business every day.

See our SpecWizard: Click Here

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Structural Metal Studs and Track.
 
          B.Metal Studs and Track Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04 23 19 - Glass Unit Skylight System.
 
          B.Section 05 31 13 - Steel Floor Decking.
 
          C.Section 05 31 00 - Steel Decking.
 
          D.Section 06 11 00 - Wood Framing.
 
          E.Section 06 11 00 - Wood Framing.
 
          F.Section 07 21 16 - Blanket Insulation.
 
          G.Section 07 26 00 - Vapor Retarders.
 
          H.Section 07 27 26 - Fluid-Applied Membrane Air Barriers .
 
          I.Section 09 26 13 - Gypsum Veneer Plastering.
 
          J.Section 09 29 00 - Gypsum Board.
 
          K.Section _____ - __________: Structural building framing.
 
          L.Section _____ - __________: Wall sheathing.
 
          M.Section _____ - __________: Head and sill flashings.
 
          N.Section _____ - __________: Anchors for support of window frames. door frames.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AISI S100-07- NASPEC (North American Specification) for the Design of Cold-Formed Steel Structural Members.
 
          B.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process
 
          C.ASTM A 1003/A 1003M - Standard Specification for Steel Sheet, Carbon, Metallic- and Nonmetallic-Coated for Cold-Formed Framing Members.
 
          D.ASTM C 955 - Standard Specification for Load-Bearing (Transverse and Axial) Steel Studs, Runners (Tracks), and Bracing or Bridging for Screw Application of Gypsum Panel Products and Metal Plaster Bases.
 
          E.ASTM C 1007 - Standard Specification for Installation of Load Bearing (Transverse and Axial) Steel Studs and Related Accessories.
 
          F.AWS D1.1 - Structural Welding Code - Steel.
 
          G.AWS D1.3 - Structural Welding Code - Sheet Steel.
 
          H.NAAMM ML/SFA 540 - Lightweight Steel Framing Systems Manual.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete references from paragraphs below that are not actually required; add others as required. All structural framing components and related accessories shall be as published by MBA Metal Framing technical literature, code requirements and load and span tables. Load carrying applications are design dependent and should be reviewed by a design professional familiar with the system and the requirements of the project.
 
          A.Design steel in accordance with American Iron and Steel Institute Publication S100-07 "Specification for the Design of Cold-Formed Steel Structural Members", except as otherwise shown or specified.
 
          B.Design loads: As indicated on the Structural Drawings.
 
          C.Design framing systems to withstand design loads without deflections greater than the following:
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
          1.Exterior Walls: Lateral deflection of: L/240.
          2.Exterior Walls: Lateral deflection of: L/360.
          3.Exterior Walls: Lateral deflection of: L/600.
          4.Exterior Walls: Lateral deflection of: L/720.
          5.Exterior Walls: Lateral deflection of: L/900.
          6.Interior Load-Bearing Walls: Lateral deflection of: L/240.
          7.Interior Load-Bearing Walls: Lateral deflection of: L/360.
          8.Interior Load-Bearing Walls: Lateral deflection of: L/600.
 
          D.Design framing systems to provide for movement of framing members without damage or overstressing, sheathing failure, connection failure, undue strain on fasteners and anchors, or other detrimental effects when subject to a maximum ambient temperature change (range) of 67 degrees C (120 degrees F).
 
          E.Design framing system to accommodate deflection of primary building structure and construction tolerances.
 
          F.Design exterior non-load-bearing curtain wall framing to accommodate lateral deflection without regard to contribution of sheathing materials.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if not required for the project.
 
          G.Seismic Loads: Design and size components to withstand seismic loads and sway displacement as calculated in accordance with local code.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Showing plans, sections, elevations, layouts, profiles and product component locations, including anchorage, bracing, fasteners, accessories and finishes.
          2.Indicate component details, framed openings, bearing, anchorage, loading, welds, type and location of fasteners, and accessories.
          3.Indicate method for securing studs and other components to tracks and for framing connections.
          4.Submit calculations for loadings and stresses under Professional engineer's seal registered in the state of the project.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.Product Data for Credit MR 2.1 and 2.2: For products being recycled, documentation of total weight of project waste diverted from landfill.
          2.Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content
          a.Include statement indicating costs for each product having recycled content.
          3.Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
          a.Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum 3 years documented experience.
 
          C.Design structural elements under direct supervision of Professional Engineer experienced in design of this Work and registered in the state of the project.
 
          D.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, and manufacturer's installation instructions.
 
          E.Welding Standards: Comply with applicable provisions AWS D1.1 and AWS D1.3 of the Structural Welding Code.
 
          F.Qualify welding processes and welding operators in accordance with AWS Standard Qualification Procedure.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging with identification labels intact until ready for installation.
 
          B.Protect and store materials protected from exposure to rain, snow or other harmful weather conditions. Products to be handled per AISI's "Code of Standard Practice".
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: MBA Metal Framing, which is located at: 2200 Tempel Dr.; Libertyville, IL 60048; Toll Free Tel: 888-248-8076; Tel: 847-680-7773; Fax: 847-680-7883; Email: request info; Web: https://www.mbastuds.com
          1.MBA Metal Framing; 2200 Tempel Dr., Libertyville, IL 60048.
          2.MBA Metal Framing; 1217 West Grand Avenue, Rainbow City AL 35906.
          3.MBA Metal Framing; 100 Fireman's Rd. Frackville, PA 17932.
          4.MBA Metal Framing; 1080 Bekay Street Dallas TX 75238
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Review MBA Metal Framing technical literature, code requirements and load and span tables. Load carrying applications are design dependent and should be reviewed by a design professional familiar with the system and the requirements of the project. Select from the following product criteria as required for the project requirements. Note that custom studs and track are available on request.
 
          2.2STRUCTURAL STUDS AND TRACK
          ** NOTE TO SPECIFIER ** Edit the following General paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable. Note that Custom width and flange/leg studs and track can be manufactured on request. Contact the manufacturer for additional information,
 
          A.General Requirements:
          1.Physical properties and load tables have been calculated in conformance with the 2007 NASPEC for the Design of Cold-Formed Steel Structural Members, unless noted otherwise.
          2.Load bearing (structural) cold-formed steel members shall be manufactured from structural quality steel having minimum yield strength of 33 ksi, having a minimum protective coating equal to G-60 galvanized finish, and conforming to one of the following standards: ASTM A 653, ASTM A 875, ASTM C 955, or ASTM A 1003.
          3.All structural framing accessories shall be formed from steel having minimum yield strength of 33 ksi with minimum protective coating equal to G-60 galvanized finish
 
          B.Structural Studs: MBA Building Systems Structural Studs. Structural, cold-formed galvanized steel studs with punchouts for plumbing and wiring installations.
          ** NOTE TO SPECIFIER ** Select the designation and criteria information based upon the shape and size stud required for the project. If more than one size is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Flange Width: 1-3/8 inch (35 mm) flange width.
          2.Flange Width: 1-5/8 inch (41 mm) flange width.
          3.Flange Width: 2 inch (51 mm) flange width.
          4.Flange Width: 2-1/2 inch (64 mm) flange width.
          5.Flange Width: 3 inch (76 mm) flange width.
          6.Flange Width: 3-1/2 inch (89 mm) flange width.
          7.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select required web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          8.Web Depth: 2-1/2 inch (64 mm) 250 depth.
          9.Web Depth: 3-1/2 inch (89 mm) 350 depth.
          10.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          11.Web Depth: 4 inch (102 mm) 400 depth.
          12.Web Depth: 5-1/2 inch (140 mm) 550 depth.
          13.Web Depth: 6 inch (152 mm) 600 depth.
          14.Web Depth: 7-1/4 inch (184 mm) 725 depth.
          15.Web Depth: 8 inch (203 mm) 800 depth.
          16.Web Depth: 10 inch (254 mm) 1000 depth.
          17.Web Depth: 12 inch (305 mm) 1200 depth.
          18.Web Depth: 14 inch (356 mm) 1400 depth.
          19.Web Depth: 16 inch (406 mm) 1600 depth.
          20.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          21.Design Thickness: 0.0346 inch (0.88 mm) 33 Mils.
          22.Design Thickness: 0.0451 inch (1.14 mm) 43 Mils.
          23.Design Thickness: 0.0566 inch (1.43 mm) 54 Mils.
          24.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          25.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          26.Design Thickness: 0.1242 inch (3.15 mm) 118 Mils.
          27.Minimum Delivered Thickness: As indicated on Drawings.
 
          C.Structural Track: MBA Building Systems Structural Track. Structural, cold-formed galvanized steel track.
          ** NOTE TO SPECIFIER ** Select the flange length required for the project. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Flange Length: 1-1/4 inch (32 mm) 125.
          2.Flange Length: 1-1/2 inch (38 mm) 150.
          3.Flange Length: 2 inch (51 mm) 200.
          4.Flange Length: 2-1/2 inch (64 mm) 250.
          5.Flange Length: 3 inch ((76 mm) 200.
          6.Flange Length: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select required web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          7.Web Depth: 2-1/2 inch (64 mm) 250 depth.
          8.Web Depth: 3-1/2 inch (89 mm) 350 depth.
          9.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          10.Web Depth: 4 inch (102 mm) 400 depth.
          11.Web Depth: 5-1/2 inch (140 mm) 550 depth.
          12.Web Depth: 6 inch (152 mm) 600 depth.
          13.Web Depth: 7-1/4 inch ((184 mm) 725 depth.
          14.Web Depth: 8 inch (203 mm) 800 depth.
          15.Web Depth: 10 inch (254 mm) 1000 depth.
          16.Web Depth: 12 inch (305 mm) 1200 depth.
          17.Web Depth; 14 inch (356 mm) 1400 depth.
          18.Web Depth: 16 inch (406 mm) 1400 depth.
          19.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          20.Design Thickness: 0.0346 inch (0.88 mm) 33 Mils.
          21.Design Thickness: 0.0451 inch (1.14 mm) 43 Mils.
          22.Design Thickness: 0.0566 inch (1.43 mm) 54 Mils.
          23.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          24.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          25.Design Thickness: 0.1242 inch (3.15 mm) 118 Mils
          26.Minimum Delivered Thickness: As indicated on Drawings.
 
          2.3ACCESSORIES
 
          A.Jamb Studs: MBA Building Systems Jamb Studs. Cold-formed galvanized steel studs with punchouts for plumbing and wiring installations.
          ** NOTE TO SPECIFIER ** Select the designation and criteria information based upon the shape and size stud required for the project. If more than one size is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Flange Width: 3 inch (76 mm) flange width 300.
          2.Flange Width: 3-1/2 inch (89 mm) flange width 350.
          3.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select required web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          4.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          5.Web Depth: 6 inch (152 mm) 600 depth.
          6.Web Depth: 8 inch (203 mm) 800 depth.
          7.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          8.Design Thickness: 0.0346 inch (0.88 mm) 33 Mils.
          9.Design Thickness: 0.0451 inch (1.14 mm) 43 Mils.
          10.Design Thickness: 0.0566 inch (1.43 mm) 54 Mils.
          11.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          12.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          13.Minimum Delivered Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Review MBA Metal Framing technical literature, code requirements and limiting spans for interior and exterior jamb header systems. Select from the following product criteria as required for the project requirements.
 
          B.Jamb and Header System: MBA Building Systems Jamb and Header System. Cold-formed galvanized steel studs with punchouts for plumbing and wiring installations.
          ** NOTE TO SPECIFIER ** Select the designation and criteria information based upon the shape and size stud required for the project. If more than one size is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Jamb Section:
          ** NOTE TO SPECIFIER ** Select the flange width required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          a.Flange Width: 3 inch (76 mm) flange width 300.
          b.Flange Width: 3-1/2 inch (89 mm) flange width 350.
          c.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          d.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          e.Web Depth: 6 inch (152 mm) 600 depth.
          f.Web Depth: 8 inch (203 mm) 800 depth.
          g.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          h.Design Thickness: 0.0346 inch (0.88 mm) 33 mils.
          i.Design Thickness: 0.0451 inch (1.14 mm) 43 Mils.
          j.Design Thickness: 0.0566 inch (1.43 mm) 54 Mils.
          k.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          l.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          m.Minimum Delivered Thickness: As indicated on Drawings.
          2.Header Section:
          ** NOTE TO SPECIFIER ** Select the flange width required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          a.Flange Width: 3 inch (76 mm) flange width 300.
          b.Flange Width: 3-1/2 inch (89 mm) flange width 350.
          c.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          d.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          e.Web Depth: 6 inch (152 mm) 600 depth.
          f.Web Depth: 8 inch (203 mm) 800 depth.
          g.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          h.Design Thickness: 0.0451 inch (1.14 mm) 43 Mils.
          i.Design Thickness: 0.0566 inch (1.43 mm) 54 Mils.
          j.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          k.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          l.Minimum Delivered Thickness: As indicated on Drawings.
          3.Clip:
          ** NOTE TO SPECIFIER ** Select the flange width required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          a.Flange Width: 3 inch (76 mm) flange width.
          b.Flange Width: 3-1/2 inch (89 mm) flange width.
          c.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          d.Depth: 3-5/8 inch (92 mm) 362 depth.
          e.Depth: 6 inch (152 mm) 600 depth.
          f.Depth: 8 inch (203 mm) 800 depth.
          g.Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          h.Design Thickness: 0.0713 inch (0.68 mm) 68 Mils.
          i.Minimum Delivered Thickness: As indicated on Drawings.
 
          C.Slotted Deflection Track: MBA Metal Framing; cold-formed galvanized steel in conformance with AISI's Soecification for Design of Cold-formed Steel Members.
          1.Designation and size as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          2.Design Thickness: 0.0188 inch (0.48 mm) 18 mils.
          3.Design Thickness: 0.0312 inch (0.80 mm) 30 mils.
          4.Design Thickness: 0.0346 inch (0.88 mm) 33 mils.
          5.Design Thickness: 0.0428 inch (1.09 mm) 43 mils
          6.Design Thickness: 0.0538 inch (1.37 mm) 54 mils
          7.Design Thickness: 0.0677 inch (1.72 mm) 68 mils.
          ** NOTE TO SPECIFIER ** Select required web depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          8.Web Depth: 2-1/2 inch (64 mm) 250 depth.
          9.Web Depth: 3-5/8 inch (92 mm) 362 depth.
          10.Web Depth: 6 inch (152 mm) 600 depth.
          11.Web Depth: 8 inch (203 mm) 800 depth.
          12.Standard leg 2-1/2 inches (64 mm)
          13.Standard Vertical Slot of 1-1/2 inches (38 mm) throughout leg.
          14.Minimum yield strength for 16 gauge (1.37 mm) and heavier is 50 KSI and minimum yield strength on 18 gauge (1.09 mm) and lighter is 33 ksi.
 
          D.Furring Channel: MBA Building Systems Furring Channel for furring masonry walls and ceiling assemblies or in any other typical wall furring or cross-furring or framing application. Custom furring channel is available on request.
          ** NOTE TO SPECIFIER ** Select the flange width required for the project. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Flange Width: 7/8 inch (22 mm) 87.
          2.Flange Width: 1-1/4 inch (32 mm) 125.
          3.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select required member depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          4.Member Depth: 1-1/2 inch (38 mm) 125.
          5.Member Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          6.Design Thickness: 0.0188 inch (0.47 mm) 18 Mils.
          7.Design Thickness: 0.0283 inch (0.72 mm) 27 Mils.
          8.Design Thickness: 0.0312 inch (0.79 mm) 30 Mils.
          9.Design Thickness: 0.0451 inch (1.15 mm) 43 Mils.
          10.Minimum Delivered Thickness: As indicated on Drawings.
 
          E.U-Channel:
          ** NOTE TO SPECIFIER ** Select the size required for the project. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Size: 3/4 inches (19.1 mm).
          2.Size: 1-1/2 inches (38 mm).
          3.Size: 2 inches (51 mm).
          4.Size: 2-1/2 inches (64 mm).
          5.Length: Manufacturer's standard length.
          6.Minimum Delivered Thickness: 16 gauge, 0.0538 inch (1.37 mm).
 
          F.Z-Furring: MBA Building Systems Z-Furring to provide support for insulation while allowing for drywall attachment at masonry or concrete walls.
          ** NOTE TO SPECIFIER ** Select required member depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Flange Depth: 1 inch (25 mm) 100.
          2.Flange Depth: 1-1/2 inch (38 mm) 150.
          3.Flange Depth: 2 inch (51 mm) 200.
          4.Flange Depth: 2-1/2 inch (64 mm) 250.
          5.Flange Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          6.Design Thickness: 0.0188 inch (0.47 mm) 18 Mils.
          7.Design Thickness: 0.0283 inch (0.72 mm) 27 Mils.
          8.Design Thickness: 0.0312 inch (0.79 mm) 30 Mils.
          9.Design Thickness: 0.0451 inch (1.15 mm) 43 Mils.
          10.Minimum Delivered Thickness: As indicated on Drawings.
 
          G.Angle: MBA Building Systems Angle for use in a variety of applications.
          ** NOTE TO SPECIFIER ** Select required member depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Leg Length: 7/8 inch (22 mm) by 1-3/8 inch (35 mm).
          2.Leg Length: 1-1/2 inch (38 mm) by 1-1/2 inch (38 mm).
          3.Leg Length: 2 inch (51 mm) by 2 inch (51 mm).
          4.Leg Length: 3 inch (76 mm) by 3 inch (76 mm).
          5.Leg Length: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          6.Design Thickness: 0.0188 inch (0.47 mm) 18 Mils.
          7.Design Thickness: 0.0283 inch (0.72 mm) 27 Mils.
          8.Design Thickness: 0.0312 inch (0.79 mm) 30 Mils.
          9.Design Thickness: 0.0451 inch (1.15 mm) 43 Mils.
          10.Design Thickness: 0.0566 inch (1.44 mm) 54 Mils.
          11.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          12.Minimum Delivered Thickness: As indicated on Drawings.
 
          H.Flat Strapping: MBA Building Systems Flat strapping is used for lateral bracing, joist bridging and diagonal bracing to prevent racking.
          ** NOTE TO SPECIFIER ** Select required member depth required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Strap Width: 1 inch (25 mm).
          2.Strap Width: 2 inch (51 mm).
          3.Strap Width: 3 inch (76 mm).
          4.Strap Width: 4 inch (102 mm).
          5.Strap Width: 5 inch (127 mm).
          6.Strap Width: 6 inch (152 mm).
          7.Strap Width: 7 inch (178 mm).
          8.Strap Width: 8 inch (203 mm).
          9.Strap Width: 9 inch (229 mm).
          10.Strap Width: 10 inch (254 mm).
          11.Strap Width: 11 inch (279 mm).
          12.Strap Width: 12 inch (305 mm).
          13.Strap Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select the metal thickness (gauge) required and delete those not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          14.Design Thickness: 0.0188 inch (0.47 mm) 18 Mils.
          15.Design Thickness: 0.0283 inch (0.72 mm) 27 Mils.
          16.Design Thickness: 0.0312 inch (0.79 mm) 30 Mils.
          17.Design Thickness: 0.0346 inch (0.88 mm) 33 Mils.
          18.Design Thickness: 0.0451 inch (1.15 mm) 43 Mils.
          19.Design Thickness: 0.0566 inch (1.44 mm) 54 Mils.
          20.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
          21.Design Thickness: 0.1017 inch (2.58 mm) 97 Mils.
          22.Design Thickness: 0.1243 inch (3.16 mm) 118 Mils.
          23.Minimum Delivered Thickness: As indicated on Drawings.
 
          I.CRC Clip: MBA Building Systems CRC clips for use to secure cold rolled channel to individual framing members. Each clip is pre-punched ready for quick and easy installation.
          ** NOTE TO SPECIFIER ** Select required member length required and delete the one not required. If more than one is used, identify the application or location for each on the Drawings or on the schedule at the end of this Section.
          1.Leg Length: 1.5 inch (38 mm) by 3.25 (83 mm).
          2.Leg Length: 1.5 inch (38 mm) by 5.25 (133 mm).
          3.Design Thickness: 0.0566 inch (1.44 mm) 54 Mils.
 
          J.Web Stiffener: MBA Building Systems Web Stiffeners for use to improve the strength in joist and header applications.
          1.Web With: 4 inch (102 mm).
          2.Leg Length: 1-1/4 inch (32 mm).
          3.Design Thickness: 0.0713 inch (1.81 mm) 68 Mils.
 
          2.4MATERIALS
 
          A.Cold-Formed Steel Sheet: Complying with ASTM A 1003/A 1003M; unless indicated otherwise.
 
          B.Galvanized Coating: G60 coating weight minimum, complying with ASTM C 955.
 
          2.5FABRICATION
 
          A.General: Framing components may be pre-assembled into panels prior to erecting.
 
          B.Fabricate panels square, with components attached in a manner so as to prevent racking or distortion.
 
          C.Cut all framing components squarely for attachment to perpendicular members, or as required for an angular fit against abutting members. Hold members positively in place until properly fastened.
 
          D.Provide insulation as specified elsewhere in all double jamb studs and double header members, which will not be accessible to the insulation contractor.
 
          E.Axially Loaded Studs:
          1.Install studs to have full bearing against inside track web (1/8 inches (3.2 mm) maximum gap) prior to stud and track attachment.
          2.Splices in axially loaded studs are not permitted.
 
          F.Fasteners: Fasten components using self-tapping screws or welding.
          ** NOTE TO SPECIFIER ** Delete references to welding connections when framing components are lighter than 18 gauge.
 
          G.Welding: Welding is permitted on 18 gauge or heavier material only.
          1.Specify welding configuration and size on the Structural Calculation submittal.
          2.Qualify welding operators in accordance with Section 6.0 of AWS D.1.3.
          3.Touch up all welds with zinc-rich paint in compliance with ASTM A 780
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Before beginning installation, verify that substrate conditions previously installed under other sections are acceptable for installation of metal framing in accordance with manufacturer's installation instructions.
          1.Verify bearing elevations supporting members are correct before framing materials are installed.
          2.Select fasteners of adequate type, number, and quality to perform intended functions.
 
          B.Verify that rough-in utilities and chases are in correct locations and do not interfere with framing placement.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.General Erection Requirements:
          1.Install cold-formed framing in accordance with requirements of ASTM C 1007.
          ** NOTE TO SPECIFIER ** Delete references to welding connections when framing components are lighter than 16 gauge.
          2.Weld in compliance with AWS D.1.3.
          3.Install in compliance with applicable sections of the AISI's Standard for Cold-Formed Steel Framing General Provisions.
 
          B.Wall Systems:
          1.Erect framing and panels plumb, level and square in strict accordance with the Drawings and the approved shop drawings.
          2.Handle and lift prefabricated panels in a manner so as not to cause distortion in any member.
          3.Anchor runner track securely to the supporting structure. Install concrete anchors only after full compressive strength has been achieved. Provide a sill sealer or gasket barrier between all concrete and steel connections.
          4.Butt all track joints. Securely anchor abutting pieces of track to a common structural element, or butt-weld or splice them together.
          5.Align and plumb studs, and securely attach to the flanges or webs of both upper and lower tracks except when vertical movement is specified.
          6.Frame wall openings to include headers and supporting studs as shown in the Drawings.
          7.Coordinate erection of studs with requirements of door frames, window frames, and other similar openings.
          8.Install jack studs or cripples below window sills, above window and door heads, at freestanding stair rails and elsewhere to furnish support, securely attached to supporting members.
          9.Attach wall stud bridging in a manner to prevent stud rotation. Space bridging rows according to manufacturer's recommendations.
          10.Coordinate installation of wood bucks, anchors, and wood blocking with electrical and mechanical work to be placed within or behind stud framing.
          11.Provide temporary bracing until erection is completed.
          12.Provide stud walls at locations indicated on Drawings as "shear walls" for frame stability and lateral load resistance.
          13.Where indicated in the Drawings, provide for structural vertical movement using a vertical slide clip or other means in accordance with manufacturer's recommendations.
          14.Maintain clearance under structural building members to avoid deflection transfer to studs. Install extended leg ceiling runners.
          15.Coordinate placement of insulation in stud spaces after stud frame erection.
 
          3.4ERECTION TOLERANCES
          ** NOTE TO SPECIFIER ** Include erection tolerances when important to the Project. Tolerances required vary depending on nature of subsequent construction of finish. Flat, smooth surface finishes require rigid erection tolerances.
 
          A.Section 01 40 00 - Quality Requirements.
 
          B.Maximum Variation From Indicated Position: 1/8 inch in 10 feet (3 mm in 3 m).
 
          C.Maximum Variation From Plumb: 1/8 inch in 10 feet (3 mm in 3 m).
          ** NOTE TO SPECIFIER ** Include the following article when a project is located in seismic resistance or high wind exposure category zones as defined by the authority having code jurisdiction; thereby requiring Special Inspections for the structural system. Coordinate this provision with any Special Inspections requirements stipulated in Section 01 40 00 - Quality Requirements. The inspection is conducted by the Owner's Special Inspector (IBC 2000 chapter 17 and BOCA 96 chapter 17) but must be scheduled by the Contractor.
 
          3.5FIELD QUALITY CONTROL
 
          A.Inspection: Cooperate with Owners inspection agency for periodic special inspections required by local code authorities.
          1.Owner will hire and pay inspection agency.
          2.Submit schedule showing when the following activities will be performed and resubmit schedule when timing changes.
          3.Notify inspection agency not less than 3 days before the start of any of the following activities.
          4.Inspections are required during welding operations, screw attachment, bolting, anchoring and other fastening of components within the force resisting structural system, including struts, braces, and hold-downs.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION