MasterFormat: 2020
Download this Cold-Formed Metal Framing Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Telling Industries, LLC Cold-Formed Metal Framing
 
         
SECTION 05 40 00
 
         

Cold-Formed Metal Framing

 
         
 
         
Copyright 2009 - 2026 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Telling Industries, LLC; cold-formed metal framing.
This section is based on the products of Telling Industries, LLC, which is located at:
4420 Sherwin Road
Willoughby, OH 44094
Toll Free: 866-372-6384
Phone: 440-974-3370
Fax: 440-974-3408
Email: sales.corp@tellingindustries.com
Web: www.buildstrong.com

Additional Locations:

2105 Larrick Road
Cambridge, OH 43725
Phone: 740-435-8900
Fax: 740-435-8915

1400 Southwire Drive
Osceola, AR 72370
Phone: 870-563-6065
Fax: 870-563-2471

1050 Kennedy Road
Windsor, CT 06095
Phone: 860-731-7975
Fax: 860-731-7976

1200 W Martin Luther King Blvd
Plant City, FL 33563
Toll Free: 860-731-7975
Fax: 440-974-3408

[Click Here] for additional information.

Telling Industries is a full line manufacturer of premium metal framing and accessories. We are continually adding new and exciting product lines to better service our customers. We are actively shipping products nationwide and exporting worldwide through distribution partners.
Telling is one of the most compliant metal framing manufacturers on the planet. We carry the prestigious International Code Council Evaluation Service Report. We submit to independent third party inspections at all facilities to maintain our ICC Report. We purchase all raw materials and manufacture all of our products in strict adherence the ASTM International Standards.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Cold-Formed Metal Framing of the following types:
          1.Load-bearing wall framing.
          2.Exterior non-load-bearing wall framing.
          3.Floor joist framing.
          4.Roof trusses.
          5.Roof rafter framing.
          6.Ceiling joist framing.
 
          B.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 09 22 00 - Metal Support Assemblies.
 
          B.Section 09 22 16 - Non-Load Bearing Steel Framing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Iron and Steel Institute (AISI):
          1.COSP - Specification for the Design of Cold-Formed Steel Structural Members, Code of Standard Practice.
          2.AISI S100 - North American Specifications for the Design of Cold Formed Steel Structural Members.
          3.AISI S200 - North American Standard for Cold-Formed Steel Framing - General Provisions.
          4.AISI S201 - North American Standard for Cold-Formed Steel Framing - Product Data.
          5.AISI S211 - North American Standard for Cold-Formed Steel Framing - Wall Stud Design.
          6.AISI S212 - North American Standard for Cold-Formed Steel Framing - Header Design.
          7.AISI S213 - North American Standard for Cold-Formed Steel Framing - Lateral Design.
 
          B.ASTM International (ASTM):
          1.ASTM A36 - Standard Specification for Carbon Structural Steel.
          2.ASTM A123 - Standard Specification for Zinc, Hot Dipped Galvanized, Coatings on Iron and Steel Products.
          3.ASTM A653 - Standard Specification for Steel Sheet, Zinc-Coated, Galvanized, or Zinc-Iron Alloy-Coated, Galvannealed, by the Hot-Dip Process
          4.ASTM A1003 - Standard Specification for Steel Sheet, Carbon, Metallic and Nonmetallic-Coated for Cold-Formed Framing Members.
          5.ASTM C150 - Standard Specifications for Portland Cement.
          6.ASTM C404 - Standard Specification for Aggregates for Masonry Grout.
          7.ASTM C1007 - Standard Specification for Installation of Load Bearing, Transverse and Axial, Steel Studs and Related Accessories
          8.ASTM C1107 - Standard Specification for Packaged Dry, Hydraulic Cement Grout, Non-shrink.
          9.ASTM C1513 - Standard Specification for Steel Tapping Screws for Cold-Formed Steel Framing Connections.
          10.ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
          11.ASTM E488 - Standard Test Methods for Strength of Anchors in Concrete Elements.
          12.ASTM E1190 - Standard Test Methods for Strength of Power Actuated Fasteners Installed in Structural Members.
 
          C.American Welding Society (AWS):
          1.AWS D.1.3 - Structural Welding Code - Sheet Steel.
 
          D.Florida Building Code (FBC): Residential and Building Compliance.
          1.FBC Metal Framing Compliance 2023:
          a.Per ICC-ES Evaluation report ESR 2281 for load bearing.
          2.High Velocity Hurricane Zone (HVHZ) Metal Framing Compliance:
          a.Per ICC-ES Evaluation report ESR 2281 with coatings in compliance with section 2222.6.
 
          E.Gypsum Association (GA):
          1.GA-600 - Fire Resistance Design Manual.
 
          F.Military Specifications (DOD):
          1.DOD-P-21035 - Specification Galvanizing Repair Coating.
 
          G.The Society for Protective Coatings (SSPC):
          1.SSPC-Paint 20 - Zinc Rich Primers - Type I Inorganic And Type II Organic.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00.
 
          B.Product Data:
          1.Manufacturer's product data, including manufacturer's technical data sheet.
          2.Catalog pages illustrating products to be incorporated into project.
          3.Material Safety Data Sheets.
 
          C.Shop Drawings: Include plans, sections, elevations, layouts, profiles and product component locations, including anchorage, bracing, fasteners, accessories, and finishes.
          1.Show connection details with screw types and locations, weld lengths and locations, and other fastener requirements.
          2.Where prefabricated or prefinished panels are to be provided, depict panel configurations, dimensions and locations.
 
          D.Delegated Design Submittals: Submit structural calculations as follows:
          1.Structural calculations prepared by manufacturer for approval. Submittal will be sealed by a professional engineer registered in the State in which the project is located.
          2.Description of design criteria.
          3.Engineering analysis depicting stress and deflection requirements for each framing application.
          4.Selection of framing components, accessories and welded connection requirements.
          5.Verification of attachments to structure and adjacent framing components.
 
          E.Informational Submittals:
          ** NOTE TO SPECIFIER ** Specify submittal of test reports or evaluation service reports intended to document required tests without repeating the test requirements specified in Division 01. Delete options not required.
          1.Test and Evaluation Reports:
          a.Certified test reports showing compliance with specified performance characteristics and physical properties.
          ** NOTE TO SPECIFIER ** Specify submittals intended to document manufacturer installation, storage and other instructions.
          2.Manufacturer's Instructions: Submit manufacturer's storage and installation instructions.
          3.Source Quality Control: Submit documentation verifying that components and materials specified in this Section are from single manufacturer.
          ** NOTE TO SPECIFIER ** Coordinate with Field Quality Control in PART 3. When manufacturer's services are specified during construction operations to verify installation, include following paragraph for the submittal of instructions and reports. If no field inspections are required, delete the following paragraph.
          4.Manufacturer's Reports: Manufacturer's field reports specified.
          5.Qualification Statements:
          a.Submit letter of verification for manufacturer's qualifications.
          b.Submit letter of verification for structural engineer's qualifications.
          c.Submit letter of verification for installer's qualifications.
          d.Submit letter of verification for welder's qualifications.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
          2.Having sufficient capacity to produce and deliver required materials without causing delay in work.
 
          B.Structural Engineer:
          1.Professional engineer registered in the state in which the project is located.
          2.Having a minimum of five (5) years of experience with projects of similar scope.
 
          C.Installer Qualifications: Company acceptable to manufacturer and specializing in performing Work of this section with minimum two (2) years documented experience with projects of similar scope and complexity.
 
          D.Welders: Certified by the AWS within the previous twelve (12) months.
 
          E.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Retain the following paragraph when certification related to sustainability submittals is a project requirement. Insert certification requirements. Delete if not required.
 
          F.Sustainability Standards Certification: Provide certification for ____ materials certified by _____ in accordance with _____.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          G.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          ** NOTE TO SPECIFIER ** Fill in dimension requirements.
          1.Dimensions and Process: Construct to _____ feet (_____ mm) using proposed procedures, colors, textures, finishes and quality of work.
          2.Purpose: To judge quality of work, substrate preparation, operation of equipment and material application.
          3.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          4.Do not proceed with work prior to receipt of written acceptance of mock-up.
          5.Retain mock-up during construction as a standard for comparison with completed work.
          6.Do not alter or remove mock-up until work is completed or removal is authorized.
          ** NOTE TO SPECIFIER ** Delete if mock-up may not remain.
          7.Approved mock-up may remain part of finished work.
 
          1.6ADMINISTRATIVE REQUIREMENTS
 
          A.Coordination: Coordinate work of this Section with work of other trades for proper time and sequence to avoid construction delays.
          ** NOTE TO SPECIFIER ** Add additional text to describe requirements for meetings to coordinate products and techniques and to sequence related work for sensitive and complex items.
 
          B.Preinstallation Conference: Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees will include Architect, Contractor and trades involved. Agenda will include schedule, responsibilities, critical path items and approvals.
          ** NOTE TO SPECIFIER ** Add additional text as required to describe the particular sequence of events required to coordinate work that must be performed in sequence with, or at the same time as, work in another section.
 
          C.Sequencing: Sequence work of this section in accordance with manufacturer's written recommendations for sequencing construction operations.
          ** NOTE TO SPECIFIER ** Add additional text to include requirements for coordinating work that requires unusual scheduling with work of other sections. Delete if not required.
 
          D.Scheduling: Schedule work of this Section in accordance with appropriate sections in Division 01.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Delivery and Acceptance Requirements:
          1.Deliver material in accordance with manufacturer's written instructions.
          2.Deliver materials in manufacturer's original packaging with identification labels intact and in sizes to suit project.
 
          B.Storage and Handling Requirements:
          1.Store materials protected from exposure to harmful weather conditions and at temperature conditions per the recommendations of AISI COSP Section F3.
          ** NOTE TO SPECIFIER ** The disposal of packaging waste into landfill sites demonstrates an inefficient use of natural resources and consumes valuable landfill space. Specifying appropriate packaging and construction waste management and disposal procedures may contribute to points required for USGBC's LEED construction project certification. Delete if not required.
 
          C.Packaging Waste Management:
          ** NOTE TO SPECIFIER ** Include the following subparagraphs to specify information that will provide direction to the Contractor for the disposal of construction waste materials using environmentally responsible methodology other than landfill resources. Delete options not required.
          1.Separate waste materials for reuse and recycling in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** USGBC's LEED certification includes credits for the diversion of construction waste from landfill. Diversion can be tracked either by weight or by volume, but must be consistent for all materials. Manufacturer may reclaim packaging and delivery materials for recycling. Delete options not required.
          2.Remove packaging materials from site and dispose of at appropriate recycling facilities.
          3.Collect and separate for disposal packaging material of the following types in appropriate onsite bins for recycling:
          a.Paper.
          b.Plastic.
          c.Polystyrene.
          d.Corrugated cardboard.
          4.Fold metal and plastic banding; flatten and place in designated area for recycling.
          ** NOTE TO SPECIFIER ** Add additional subparagraphs to include pallets, crates, padding and other packing materials that are typically associated with the specified products. Delete options not required.
          5.Remove from site:
          a.Pallets.
          b._____.
          6.b. Remove from site and return to supplier or manufacturer:
          a.Pallets.
          b._____.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Telling Industries, LLC, which is located at: Corporate Headquarters/Sales 4420 Sherwin Rd.; Willoughby, OH 44094; Toll Free Tel: 866-372-6384; Tel: 440-974-3370; Fax: 440-974-3408; Email: request info; Web: http://www.BUILDSTRONG.com
          1.4420 Sherwin Road; Willoughby, OH 44094; ASD Toll Free: 866-372-6384; Phone: 440-974-3370; Fax: 440-974-3408; Email: sales.corp@tellingindustries.com; Web: www.buildstrong.com
          2.2105 Larrick Road; Cambridge, OH 43725; ASD Phone: 740-435-8900; Fax: 740-435-8915
          3.1400 Southwire Drive; Osceola, AR 72370; ASD Phone: 870-563-6065; Fax: 870-563-2471
          4.1050 Kennedy Road; Windsor, CT 06095; ASD Phone: 860-731-7975; Fax: 860-731-7976.
          5.1200 W Martin Luther King Blvd, Plant City, FL 33563; ASD Toll Free: 860-731-7975; Fax: 440-974-3408.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
 
          2.2PERFORMANCE AND DESIGN REQUIREMENTS
          ** NOTE TO SPECIFIER ** Performance characteristics are usually stated with some form of evaluation or verification. Performance usually, but not universally, applies to systems and assemblies. Performance criteria can include structural, safety, fire resistance, vapor retardancy, acoustical, thermal, operational capacity and durability.
 
          A.Design system components per AISI S100. Provide for movement of components due to thermal variations without damage, failure, or excessive stress on components.
 
          B.Compute structural properties per AISI S100.
 
          C.Design exterior wall system for environmental loads as outlined in the AIS S100 latest edition to provide for movement of components without damage, failure of joint seals, undue stress on fasteners, or other detrimental effects when subject to seasonal or cyclic day/night temperature ranges.
 
          D.Design system to accommodate construction tolerances, deflection of building structural members, and clearances of intended openings.
 
          E.Maximum Allowable Deflection:
          1.Gypsum Board: L/360 of span under total design loads.
          2.Exterior Insulation Finish System: L/360 of span under total design loads.
          3.Plaster or Stucco: L/360 of span under total design loads.
          4.Brick Veneer: L/600 of span under total design loads.
          5.Horizontal Assemblies: L/360 of span under total design loads.
 
          F.Fire-resistive Rating: Where indicated on drawings, provide materials and construction identical to those assemblies whose fire resistance rating has been determined per ASTM E119 by a testing and inspecting organization acceptable to authorities having jurisdiction.
          1.Meet or exceed fire resistance requirements outlined under provisions of the GA-600 Fire Resistance Design Manual for wall and ceiling assemblies.
          ** NOTE TO SPECIFIER ** Fill in required sustainability characteristics. Delete if not required.
 
          G.Sustainability Characteristics: _____.
 
          H.Compatibility: Ensure components and materials are compatible with specified accessories and adjacent materials.
          ** NOTE TO SPECIFIER ** Delete Article if not required or delete product paragraphs not required.
 
          2.3LOAD-BEARING WALL FRAMING
          ** NOTE TO SPECIFIER ** Delete product options not required.
 
          A.Steel Studs, Basis of Design: Steel Studs; as manufactured by Telling Industries, LLC.
          1.IBC 2006, 2009, 2012, 2018, and 2021 Compliant.
          2.Description: C-shaped steel studs of web depths indicated, punched, with stiffened flanges.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          3.Type: Standard.
          4.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          5.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          6.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          7.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          8.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          9.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          10.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          12.Flange Width: 1-3/8 inches (35 mm).
          13.Flange Width: 1-5/8 inches (41 mm).
          14.Flange Width: 2 inches (51 mm).
          15.Flange Width: 2-1/2 inches (63 mm).
          16.Flange Width: 3 inches (76.2 mm).
          17.Flange Width: 3-1/2 inches (88.9 mm).
          18.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete web depth options not required.
          19.Web Depth: 250 depth, 2-1/2 inch (64 mm).
          20.Web Depth: 350 depth, 3-1/2 inch (89 mm).
          21.Web Depth: 362 depth, 3-5/8 inch (92 mm).
          22.Web Depth: 400 depth, 4 inch (102 mm).
          23.Web Depth: 550 depth, 5-1/2 inch (140 mm).
          24.Web Depth: 600 depth, 6 inch (152.4 mm).
          25.Web Depth: 725 depth, 7-1/4 inch (184 mm).
          26.Web Depth: 800 depth, 8 inch (203 mm).
          27.Web Depth: 925 depth, 9-1/4 inch (235 mm).
          28.Web Depth: 1000 depth, 10 inch (254 mm).
          29.Web Depth: 1150 depth, 11-1/2 inch (292 mm).
          30.Web Depth: 1200 depth, 12 inch (305 mm).
          31.Web Depth: 1350 depth, 13-1/2 inch (342.9 mm).
          32.Web Depth: 1400 depth, 14 inch (355.6 mm).
          33.Web Depth: 16 inches (406.4 mm).
          34.Web Depth: As indicated on Drawings.
          35.Section Properties: As indicated on Drawings.
 
          B.Steel Track, Basis of Design: Steel Track; as manufactured by Telling Industries, LLC.
          1.IBC 2006, 2009, 2012, 2018, and 2021 Compliant.
          2.Description: U-shaped steel track, of web depths indicated, unpunched, with straight flanges.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          3.Type: Standard.
          4.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          5.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          6.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          7.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          8.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          9.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          10.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width option not required.
          12.Flange Width: 1-1/4 inches (32 mm), unless otherwise indicated.
          13.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete web depth options not required.
          14.Web Depth: 250 depth, 2-1/2 inch (64 mm).
          15.Web Depth: 350 depth, 3-1/2 inch (89 mm).
          16.Web Depth: 362 depth, 3-5/8 inch (92 mm).
          17.Web Depth: 400 depth, 4 inch (102 mm).
          18.Web Depth: 550 depth, 5-1/2 inch (140 mm).
          19.Web Depth: 600 depth, 6 inch (152.4 mm).
          20.Web Depth: 725 depth, 7-1/4 inch (184 mm).
          21.Web Depth: 800 depth, 8 inch (203 mm).
          22.Web Depth: 925 depth, 9-1/4 inch (235 mm).
          23.Web Depth: 1000 depth, 10 inch (254 mm).
          24.Web Depth: 1150 depth, 11-1/2 inch (292 mm).
          25.Web Depth: 1200 depth, 12 inch (305 mm).
          26.Web Depth: 1350 depth, 13-1/2 inch (342.9 mm).
          27.Web Depth: 1400 depth, 14 inch (355.6 mm).
          28.Web Depth: 16 inches (406.4 mm).
          29.Web Depth: Match stud web depth.
          30.Web Depth: As indicated on Drawings.
 
          C.Steel Box or Back-to-Back Headers, Basis of Design: Steel Box or Back-to-Back Headers; as manufactured by Telling Industries, LLC.
          1.Description: C-shapes used to form header beams of web depths indicated, unpunched, with stiffened flanges.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          2.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          3.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          4.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          5.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          6.Flange Width: 1-3/8 inches (35 mm).
          7.Flange Width: 1-5/8 inches (41 mm).
          8.Flange Width: 2 inches (51 mm).
          9.Flange Width: 2-1/2 inches (63 mm).
          10.Flange Width: 3-1/2 inches (88.9 mm).
          11.Web Depth: As indicated on Drawings.
 
          D.Opening Framing, Basis of Design: Titan Header RO System; as manufactured by Telling Industries, LLC.
          1.Minimum Base Metal Thickness: As required by design.
          2.Minimum Flange Width: As required by design.
 
          E.U-Channel Assembly, Basis of Design: U-Channel; as manufactured by Telling Industries, LLC.
          1.Description: U-Channel for lateral bracing for exterior curtain wall framing,
          2.load-bearing walls or high interior partitions constructed of structural studs.
          3.U-Channel Size: 1-1/2 inches (38.1 mm).
          4.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          ** NOTE TO SPECIFIER ** Delete Article if not required r delete product paragraphs not required.
 
          2.4EXTERIOR NON-LOAD-BEARING WALL FRAMING
          ** NOTE TO SPECIFIER ** Delete product options not required.
 
          A.Steel Studs, Basis of Design: Steel Studs; as manufactured by Telling Industries, LLC.
          1.IBC 2006, 2009, 2012, 2018, and 2021 Compliant.
          2.Description: C-shaped steel studs of web depths indicated, punched, with stiffened flanges.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          3.Type: Standard.
          4.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          5.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          6.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          7.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          8.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          9.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          10.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          12.Flange Width: 1-3/8 inches (35 mm).
          13.Flange Width: 1-5/8 inches (41 mm).
          14.Flange Width: 2 inches (51 mm).
          15.Flange Width: 2-1/2 inches (63 mm).
          16.Flange Width: 3 inches (76.2 mm).
          17.Flange Width: 3-1/2 inches (88.9 mm).
          18.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete web depth options not required.
          19.Web Depth: 250 depth, 2-1/2 inch (64 mm).
          20.Web Depth: 350 depth, 3-1/2 inch (89 mm).
          21.Web Depth: 362 depth, 3-5/8 inch (92 mm).
          22.Web Depth: 400 depth, 4 inch (102 mm).
          23.Web Depth: 550 depth, 5-1/2 inch (140 mm).
          24.Web Depth: 600 depth, 6 inch (152.4 mm).
          25.Web Depth: 725 depth, 7-1/4 inch (184 mm).
          26.Web Depth: 800 depth, 8 inch (203 mm).
          27.Web Depth: 925 depth, 9-1/4 inch (235 mm).
          28.Web Depth: 1000 depth, 10 inch (254 mm).
          29.Web Depth: 1150 depth, 11-1/2 inch (292 mm).
          30.Web Depth: 1200 depth, 12 inch (305 mm).
          31.Web Depth: 1350 depth, 13-1/2 inch (342.9 mm).
          32.Web Depth: 1400 depth, 14 inch (355.6 mm).
          33.Web Depth: As indicated on Drawings.
          34.Section Properties: As indicated on Drawings.
 
          B.Steel Track, Basis of Design: Steel Track; as manufactured by Telling Industries, LLC.
          1.IBC 2006, 2009, 2012, 2018, and 2021 Compliant.
          2.Description: U-shaped steel track, of web depths indicated, unpunched, with straight flanges.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          3.Type: Standard.
          4.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          5.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          6.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          7.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          8.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          9.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          10.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width option not required.
          12.Flange Width: 1-1/4 inches (32 mm), unless otherwise indicated.
          13.Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete web depth options not required.
          14.Web Depth: 250 depth, 2-1/2 inch (64 mm).
          15.Web Depth: 350 depth, 3-1/2 inch (89 mm).
          16.Web Depth: 362 depth, 3-5/8 inch (92 mm).
          17.Web Depth: 400 depth, 4 inch (102 mm).
          18.Web Depth: 550 depth, 5-1/2 inch (140 mm).
          19.Web Depth: 600 depth, 6 inch (152.4 mm).
          20.Web Depth: 725 depth, 7-1/4 inch (184 mm).
          21.Web Depth: 800 depth, 8 inch (203 mm).
          22.Web Depth: 925 depth, 9-1/4 inch (235 mm).
          23.Web Depth: 1000 depth, 10 inch (254 mm).
          24.Web Depth: 1150 depth, 11-1/2 inch (292 mm).
          25.Web Depth: 1200 depth, 12 inch (305 mm).
          26.Web Depth: 1350 depth, 13-1/2 inch (342.9 mm).
          27.Web Depth: 1400 depth, 14 inch (355.6 mm).
          28.Web Depth: 16 inches (406.4 mm).
          29.Web Depth: Match stud web depth.
          30.Web Depth: As indicated on Drawings.
 
          C.Vertical Deflection Clips: Manufacturer's standard clips, capable of accommodating upward and downward vertical displacement of primary structure through positive mechanical attachment to stud web. Anticipated deflection of primary structural elements is indicated on the drawings.
 
          D.Single Deflection Track, Basis of Design: Single Deflection Track; as manufactured by Telling Industries, LLC.
          1.Description: Single, deep-leg, U-shaped steel track; unpunched, with unstiffened flanges, of web depth to contain studs while allowing free vertical movement, with flanges designed to support horizontal and lateral loads and transfer them to the primary structure.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          2.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          3.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          4.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          5.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          6.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          7.Flange Width: 1-1/2 inches (38 mm) plus the design deflection for one-story structures.
          8.Flange Width: 1 inch (25 mm) twice the design deflection for other applications.
          9.Flange Width: As indicated on Drawings.
 
          E.Double Deflection Track, Basis of Design: Double Deflection Track; as manufactured by Telling Industries, LLC.
          1.Description: Double, deep-leg, U-shaped steel tracks, consisting of nested inner and outer tracks; unpunched, with unstiffened flanges.
          2.Outer Track: Of web depth to allow free vertical movement of inner track, with flanges designed to support horizontal and lateral loads and transfer them to the primary structure, and as follows:
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          a.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          b.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          c.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          d.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          e.Minimum Base Metal Thickness: As indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          f.Flange Width: 1-1/2 inches (38 mm) plus the design deflection for one-story structures.
          g.Flange Width: 1 inch (25 mm) twice the design deflection for other applications.
          h.Flange Width: As indicated on Drawings.
          3.Inner Track: Of web depth indicated, and as follows:
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          a.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          b.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          c.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          d.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          e.Minimum Base Metal Thickness: As indicated on the drawings.
          f.Flange Width: Equal to sum of outer deflection track flange width, plus 1 inch (25 mm).
 
          F.Slotted Track, Basis of Design: Slotted Track; as manufactured by Telling Industries, LLC.
          1.Description: U-shaped track with 1-1/2 inch (38 mm) vertical slots spaced at 1 inch (25 mm) along the legs to allow vertical deflection.
          2.Standard Leg: 2-1/2 inches (64 mm).
          3.Slotted Track Standard Vertical Slot: 1-1/2 inches (38 mm) by 0.250 inches (6.35 mm).
          4.Slotted Track 3 inch Leg: 3.0 inches (76 mm).
          5.Slotted Track 3 inch Leg Vertical Slot: 2.0 inches (51 mm) by 0.250 inches (6.35 mm).
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          6.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          7.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          8.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          9.Minimum Base Metal Thickness: As indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete web depth options not required.
          10.Web Depth: 250 depth, 2-1/2 inch (64 mm).
          11.Web Depth: 362 depth, 3-5/8 inch (92 mm).
          12.Web Depth: 400 depth, 4 inch (102 mm).
          13.Web Depth: 600 depth, 6 inch (152.4 mm).
          14.Web Depth: 800 depth, 8 inch (203 mm).
          15.Web Depth: As indicated on Drawings.
          16.Drift Clips: Manufacturer's standard bypass or head clips, capable of isolating wall stud from upward and downward vertical displacement and lateral drift of primary structure.
 
          G.Headers and Jambs, Basis of Design: Titan Header RO; as manufactured by Telling Industries, LLC.
          1.Description: Manufacturer's proprietary shape used to form header beams and jambs, columns or posts of web depths indicated, unpunched, with stiffened flanges.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          2.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          3.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          4.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          5.Minimum Base Metal Thickness: As indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          6.Flange Width: 1-3/8 inches (35 mm).
          7.Flange Width: 1-5/8 inches (41 mm).
          8.Flange Width: 2 inches (51 mm).
          9.Flange Width: 2-1/2 inches (63 mm).
          10.Flange Width: 3 inches (76.2 mm).
          11.Flange Width: As indicated on Drawings.
          12.Web Depth: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete Article if not required or delete product paragraphs not required.
 
          2.5FLOOR JOIST FRAMING
 
          A.Steel Joists, Basis of Design: Steel Joists; as manufactured by Telling Industries, LLC.
          1.Description: Cold-formed steel joists, of web depths indicated; punches or unpunched.
          2.Standard Punch: Oval shape; 4 by 1.5 inches (102 x 38 mm).
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          3.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          4.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          5.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          6.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          7.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          8.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          9.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          10.Minimum Flange Width: 1-5/8 inches (41 mm).
          11.Minimum Flange Width: 2 inches (51 mm).
          12.Minimum Flange Width: 2-1/2 inches (63 mm).
          13.Minimum Flange Width: 3 inches (76.2 mm).
          14.Minimum Flange Width: 3-1/2 inches (88.9 mm).
          15.Minimum Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete joist depth options not required.
          16.Minimum Joist Depth: 9 inch (203) mm).
          17.Minimum Joist Depth: 9-1/4 inch (235 mm).
          18.Minimum Joist Depth: 10 inch (254 mm).
          19.Minimum Joist Depth: 11-1/4 inch (286 mm).
          20.Minimum Joist Depth: 12 inch (305 mm).
          21.Minimum Joist Depth: 14 inch (355.6 mm).
          22.Web Depth: As indicated on Drawings.
          23.Section Properties: As indicated on Drawings.
 
          B.Steel Joist Track, Basis of Design: Steel Joist Track;as manufactured by Telling Industries, LLC.
          1.Description: Cold-formed steel joist track, of web depths indicated, unpunched, with unstiffened flanges.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          2.Type: Standard.
          3.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          4.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          5.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          6.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          7.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          8.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          9.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          10.Minimum Base Metal Thickness: Match steel joists.
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          12.Minimum Flange Width: 1-1/4 inches (32 mm).
 
          C.Steel Joists, Basis of Design: Titan Floor Joists. As manufactured by Telling Industries, LLC.
          1.Cold-formed steel joists, punched, of web depths indicated.
          ** NOTE TO SPECIFIER ** Delete web size options not required.
          2.Web Size: 10 inch (254 mm).
          a.Hole Size: 6.3 inches (160 mm). Hole Flange Lip: 0.75 inches (19 mm).
          3.Web Size: 12 inch (305 mm).
          a.Hole Size: 8.3 inches (211 mm). Hole Flange Lip: 0.75 inches (19 mm).
          4.Web Size: 14 inch (356 mm).
          a.Hole Size: 10.3 inches (262 mm). Hole Flange Lip: 0.75 inches (19 mm).
          5.Minimum Hole Spacing: 48 inches (1219 mm) on center, 24 inches (610 mm) on center from ends.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          6.Minimum Base Metal Thickness: 0.0566 inches (1.428 mm).
          7.Minimum Base Metal Thickness: 0.0713 inches (1.811 mm).
          8.Minimum Base Metal Thickness: 0.1017 inches (2.583 mm).
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.6ROOF TRUSSES
 
          A.Roof Trusses, Basis of Design: Roof Trusses; as manufactured by Telling Industries, LLC.
          1.Description: Cold-formed steel trusses, of web depths and truss types indicated, punched, with stiffened flanges.
          2.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          3.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          4.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          5.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          6.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          7.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          8.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          9.Minimum Base Metal Thickness: Match steel joists.
          10.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          11.Minimum Flange Width: 1-5/8 inches (41 mm).
          12.Minimum Flange Width: 2 inches (51 mm).
          13.Minimum Flange Width: 2-1/2 inches (63 mm).
          14.Minimum Flange Width: 3 inches (76.2 mm).
          15.Minimum Flange Width: 3-1/2 inches (88.9 mm).
          16.Minimum Flange Width: As indicated on Drawings.
          17.Section Properties: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.7ROOF RAFTER FRAMING
 
          A.Steel Rafters, Basis of Design: Steel Rafters; as manufactured by Telling Industries, LLC.
          1.Description: Cold-formed steel joists used as rafters, of web depths indicated.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          2.Type: Standard.
          3.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          4.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          5.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          6.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          7.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          8.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          9.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          10.Minimum Base Metal Thickness: Match steel joists.
          11.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          12.Minimum Flange Width: 1-5/8 inches (41 mm).
          13.Minimum Flange Width: 2 inches (51 mm).
          14.Minimum Flange Width: 2-1/2 inches (63 mm).
          15.Minimum Flange Width: 3 inches (76.2 mm).
          16.Minimum Flange Width: 3-1/2 inches (88.9 mm).
          17.Minimum Flange Width: As indicated on Drawings.
          18.Section Properties: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.8CEILING JOIST FRAMING
 
          A.Steel Ceiling Joists, Basis of Design: Steel Ceiling Joists; as manufactured by Telling Industries, LLC.
          1.Description: Cold-formed steel joists, of web depths indicated.
          ** NOTE TO SPECIFIER ** Delete type option not required.
          2.Type: Standard.
          3.Type: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete base metal thickness options not required.
          4.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.84 mm).
          5.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.09 mm).
          6.Minimum Base Metal Thickness: 16 gauge, 0.0538 inch (1.37 mm).
          7.Minimum Base Metal Thickness: 14 gauge, 0.0677 inch (1.72 mm).
          8.Minimum Base Metal Thickness: 12 gauge, 0.0966 inch (2.45 mm).
          9.Minimum Base Metal Thickness: 10 gauge, 0.1180 inch (2.997 mm).
          10.Minimum Base Metal Thickness: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete flange width options not required.
          11.Minimum Flange Width: 1-5/8 inches (41 mm).
          12.Minimum Flange Width: 2 inches (51 mm).
          13.Minimum Flange Width: 2-1/2 inches (63 mm).
          14.Minimum Flange Width: 3 inches (76.2 mm).
          15.Minimum Flange Width: 3-1/2 inches (88.9 mm).
          16.Minimum Flange Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete joist depth options not required.
          17.Minimum Joist Depth: 9 inch (203) mm).
          18.Minimum Joist Depth: 9-1/4 inch (235 mm).
          19.Minimum Joist Depth: 10 inch (254 mm).
          20.Minimum Joist Depth: 11-1/4 inch (286 mm).
          21.Minimum Joist Depth: 12 inch (305 mm).
          22.Minimum Joist Depth: 14 inch (355.6 mm).
          23.Web Depth: As indicated on Drawings.
          24.Section Properties: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.9ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessory options not required.
 
          A.Framing Connectors: Type: Steel-framing accessories fabricated from steel sheet, ASTM A1003/A1003M, Structural Grade, Type H, metallic coated, of same grade and coating weight used for framing members.
 
          B.T-Brace: 1-1/2-inch Mechanical bridging for studs. Eliminates stud rotation and bending under wind or axial loads.
          1.Stud Attachment: Passes through stud knockouts and locks securely into place without Clips or Welding.
          2.Material: 16 ga (54 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          3.Notches: Every 4 inches (102 mm). Accommodates 12, 16, and 24 inch (305, 406, and 610 mm) on center stud pacing.
 
          C.TRC Rigid Clips:
          1.TRC22X Series A:
          ** NOTE TO SPECIFIER ** Delete length and material options not required.
          a.TRC223. Length: 3.0 inches (76 mm).
          b.TRC225. Length: 5.0 inches (127 mm).
          c.TRC227. Length: 7.0 inches (178 mm).
          d.TRC229. Length: 9.0 inches (229 mm).
          e.TRC2211. Length: 11.0 inches (279 mm).
          f.Material: 12ga (97 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          g.Material: 14ga (68 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          h.Material: 16ga (54 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          i.Coating: Galvanized G60 and G90; ASTM A1003, A653 for either G60, G90, or equivalent.
          2.TRC14X Series B:
          ** NOTE TO SPECIFIER ** Delete length and material options not required.
          a.TRC133: Length: 3.0 inches (76mm).
          b.TRC143. Length: 3.5 inches (89 mm).
          c.TRC145. Length: 5.5 inches (140 mm).
          d.TRC147. Length: 7.5 inches (190 mm).
          e.TRC149. Length: 9.5 inches (241 mm).
          f.TRC156: Length: 6.0 inches (152mm).
          g.TRC173: Length: 7.0 inches (178mm).
          h.TRC1411. Length: 11.5 inches (292 mm).
          i.Material: 12ga (97 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          j.Material: 14ga (68 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          k.Material: 16ga (54 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          l.Coating: Galvanized G60 and G90; ASTM A1003, A653 for either G60, G90, or equivalent.
 
          D.Blocking: Metal framing's solution to provide added support within a wall.
          ** NOTE TO SPECIFIER ** Delete blocking options not required.
          1.Light Duty: T-Strap. Flat metal strap. Wall sconce lighting or non-weight bearing elements.
          a.Material: Galvanized steel.
          b.Coating: Galvanized G40, G60, and G90; ASTM A1003, A653 for either G40, G60, G90, or equivalent.
          2.Medium Duty: TBKB Clip or T-Clip. Cabinets, shelves, or other fixed hardware.
          a.Material: 20S ga (33 mil) steel; ASTM A1003.
          b.Coating: Galvanized G60 and G90; ASTM A1003, A653 for either G60, G90, or equivalent.
          3.Heavy Duty: T-Block. Handrails.
          ** NOTE TO SPECIFIER ** Delete material option not required.
          a.Material: 16 ga (54 mil) steel; ASTM A1003, Grade 50 Type H (ST50H).
          b.Material: 20 ga (30 mil) steel; ASTM A1003, Grade 30.
          c.Coating: Galvanized G40, G60, and G90; ASTM A1003, A653 for either G40, G60, G90, or equivalent.
 
          E.Knee Wall Support Assembly: For walls that do not span from floor to ceiling. An engineered system comprised of a steel base plate welded to a structural stud.
          1.Knee Wall Base Plate: 8 x 3-3/8 inch (203 x 86 mm) and 3/8 inch (9.5 mm) thick with groove for Stud.
          2.Knee Wall Structural Stud: 3 inch (76 mm) web, 1-5/8 inch (41 mm) flange, 14 ga (68 mil) thick.
 
          F.Provide accessories of manufacturer's standard thickness and configuration, unless otherwise indicated, as follows:
          1.Web stiffeners.
          2.Solid blocking.
          3.Utility angles.
          4.Joist hangers.
          5.Gusset plates.
          6.Rigid clips.
          7.Breakaway clips.
 
          G.Anchors, Clips and Fasteners:
          1.Steel Shapes and Clips: ASTM A36/A36M and zinc coated by hot-dip process according to ASTM A123/A123M.
          2.Cold-formed Steel Connections: ASTM A653/A653M, zinc coated by hot-dip process according to ASTM A123/A123M.
          3.Expansion Anchors: Fabricated from corrosion-resistant materials, with capability to sustain, without failure, a load equal to five (5) times design load, as determined by testing per ASTM E488.
          4.Powder-actuated Anchors: Fastener system of type suitable for application indicated, fabricated from corrosion- resistant materials, with capability to sustain, without failure, a load equal to ten (10) times design load, as determined by testing per ASTM E1190 and as indicated on the drawings.
          5.Mechanical Fasteners: ASTM C1513, corrosion-resistant-coated, self-drilling, self-tapping steel drill screws.
          6.Welding Electrodes: Comply with AWS standards.
          7.Galvanizing Repair Paint: SSPC-Paint 20 or DOD-P-21035.
          8.Cement Grout: Portland cement, ASTM C150, Type I; and clean, natural sand, ASTM C404. Mix at ratio of 1 part cement to 2-1/2 parts sand by volume, with minimum water required for placement and hydration.
          9.Nonmetallic, Non-Shrink Grout: Premixed noncorrosive, non-staining grout containing selected silica sands, Portland cement, shrinkage-compensating agents, and plasticizing and water-reducing agents, complying with ASTM C1107, with fluid consistency and 30-minute working time.
          10.Shims: Load bearing, high-density multi-monomer plastic, non-leaching.
          11.Sealer Gaskets: Closed-cell neoprene foam, 1/4 inch (6.4 mm) thick, selected from manufacturer's standard widths to match width of bottom track or rim track members.
 
          2.10MATERIALS
 
          A.Steel Sheet: ASTM A1003.
          ** NOTE TO SPECIFIER ** Delete grade and type options not required.
          1.Grade and Type: ST33H (ST230H).
          2.Grade and Type: ST50H (ST340H).
          3.Grade and Type: As required by structural performance.
          ** NOTE TO SPECIFIER ** Delete metallic coating options not required.
          4.Metallic Coating: G60 (Z180).
          5.Metallic Coating: A60 (ZF180).
          6.Metallic Coating: AZ50 (AZ150).
          7.Metallic Coating: GF30 (ZGF90).
          8.Metallic Coating: G90 (Z275).
 
          2.11FABRICATION
 
          A.Fabricate cold-formed metal framing and accessories plumb, square, and true to line, and with connections securely fastened, according to referenced AISI specifications and standards, manufacturer's written instructions and requirements in this Section.
          1.Fabricate framing assemblies using jigs or templates.
          2.Cut framing members by sawing or shearing; do not torch cut.
          3.Fasten cold-formed metal framing members by welds, screw fasteners, clinch fasteners or rivets as standard with fabricator. Do not wire-tie framing members.
          a.Comply with AWS D.1.3 requirements and procedures for welding, appearance and quality of welds, and methods used in correcting welding work.
          b.Locate mechanical fasteners and install according to Shop Drawings, with screw penetrating joined members by not less than three exposed screw threads.
          c.Fasten other materials to cold-formed metal framing by welding, bolting, or screw fastening, according to Shop Drawings.
 
          B.Reinforce, stiffen, and brace framing assemblies to withstand handling, delivery, and erection stresses. Lift fabricated assemblies to prevent damage or permanent distortion.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verification of Conditions: Verify that conditions of substrates previously installed under other sections or contracts are acceptable for product installation in accordance with manufacturer's instructions prior to wall framing installation.
          1.Inform Architect of unacceptable conditions immediately upon discovery.
          ** NOTE TO SPECIFIER ** Delete options not required.
          2.Proceed with installation only after unacceptable conditions have been remedied and after receipt of written approval from Architect.
          3.Proceed with installation only after unacceptable conditions have been remedied.
          ** NOTE TO SPECIFIER ** Describe requirements for exposure or removal of existing assemblies, components, products or materials. Delete if not required.
 
          B.______.
 
          3.2PREPARATION
          ** NOTE TO SPECIFIER ** Specify preparatory work required prior to installation/application/erection of primary products.
 
          A.Ensure structure or substrate is adequate to support wall framing.
 
          B.Clean surfaces thoroughly prior to installation.
 
          C.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          ** NOTE TO SPECIFIER ** Specify preparatory work, such as selective removal of existing work, required prior to execution of new work. Specify requirements for exposure or removal of existing assemblies, components, products or materials. Delete if not required.
 
          D.Demolition and Removal: _____.
 
          3.3INSTALLATION
 
          A.General:
          1.Coordinate erection of framing with appropriate sections in Division 01.
          2.Erect in accordance with ASTM C1007 and manufacturer's installation instructions.
          3.Field Welding: Per AWS D.1.3, and the following:
          a.Stud-to-Track Connections: 1/2 inch (13 mm) fillet weld, full length of inside flange dimension, inside each flange of stud onto track web.
          b.Other Connections: Flat, plug, butt or seam.
          c.Minimum Steel Thickness for Welded Connections: 18 gauge.
          d.Field Fastening: Minimum of 2 self-tapping metal screws per connection, unless otherwise indicated.
 
          B.Wall Systems:
          1.Handle and lift prefabricated panels in a manner so as not to cause distortion in any member.
          2.Anchor runner track securely to the supporting structure as shown on erection drawings. Install concrete anchors only after full compressive strength has been achieved. Provide a sill sealer or gasket barrier between all concrete and steel connections.
          3.Butt all track joints. Securely anchor abutting pieces of track to a common structural element, or butt-weld or splice together.
          4.Align and plumb studs, and securely attach to flanges or webs of both upper and lower tracks, except when vertical movement is specified.
          5.Install jack studs or cripples below window sills, above window and door heads, at freestanding stair rails and elsewhere to furnish support. Securely attached to supporting members.
          6.Attach wall stud bridging in a manner to prevent stud rotation. Space bridging rows according to manufacturer's recommendations.
          7.Frame wall openings to include headers and supporting studs as shown in the drawings.
          8.Place studs at maximum 16 inches on center, not more than 2 inches (51 mm) from abutting walls, and at each side of openings. Connect studs to tracks using mechanical fastener method.
          9.Construct corners using a minimum of three (3) studs. Use double studs, one of which is full length unless indicated otherwise, at wall openings, doors and window jambs.
          10.Coordinate placement of insulation in multiple stud spaces made inaccessible after erection.
          11.Attach cross studs or furring channels to studs for attachment of fixtures anchored to walls.
          12.Install framing between studs for attachment of mechanical and electrical items, and to prevent stud rotation.
          13.Touch-up field welds and damaged galvanized and primed surfaces with primer.
          14.Provide bridging, horizontal stiffeners, at 4 feet (1219 mm) on center maximum vertical spacing for exterior and load bearing metal stud walls.
 
          C.Steel Joists:
          1.Locate joist end bearing directly over load bearing studs or provide load-distributing member to top of stud track.
          2.Provide web stiffeners at reaction points where indicated in drawings.
          3.Provide joist bridging as shown in drawings.
          4.Provide end blocking where joist ends are not otherwise restrained from rotation.
          5.Place joists at maximum 12 inches (305 mm) on center and not more than 2 inches (51 mm) from abutting walls. Connect joists to supports using mechanical fastener method.
          6.Touch-up field welds and damaged galvanized surfaces with primer.
          ** NOTE TO SPECIFIER ** Specify how existing work is to be repaired, restored and cleaned. Delete if not required.
 
          D.Repair and Restoration:
          1.Coordinate repair and restoration in accordance with appropriate sections in Division 01.
          2.______.
 
          3.4FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** Specify requirements for quality control and related quality assurance for onsite activities and installed materials, manufactured units, equipment, components and accessories.
 
          A.Field Tests, Inspection: Coordinate field test with appropriate sections in Division 01.
 
          B.Inspection requirements are indicated on the drawings.
 
          C.If tests indicate Work does not meet specified requirements, remove Work, replace with new material and retest at no cost to Owner.
 
          D.Visually inspect 100 percent of welds for specified length, size, and continuity per AWS D1.3 for metal less than 1/8 inch (3.2 mm) thickness for Work designed as a structural element.
          ** NOTE TO SPECIFIER ** Specify requirements if manufacturers are to provide field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Manufacturer's field reports are included under PART 1, Submittals.
 
          E.Manufacturer Services:
          ** NOTE TO SPECIFIER ** Use the following subparagraphs only when manufacturer's field services are provided and are required to verify the quality of the installed components. Establish the number and duration of periodic site visits required by the manufacturer and specify below. Consult manufacturer for services required. Delete if field services are not required.
          1.Coordinate manufacturer's services with appropriate sections in Division 01. Have manufacturer review work involved in handling, installation/application, protection and cleaning of products, and submit written reports in acceptable format to verify compliance of work with Contract.
          2.Manufacturer's Field Services: Provide manufacturer's field services consisting of product use recommendations and periodic site visits for product installation inspection in accordance with manufacturer's instructions.
          3.Schedule site visits to review work at stages listed:
          a.After delivery and storage of products, and when preparatory work on which work of this Section depends is complete, but before installation begins.
          ** NOTE TO SPECIFIER ** Modify as required. Delete options not required.
          b.Twice during progress of work at 25 percent and 60 percent completion.
          c.During progress of work at 25 percent completion.
          d.During progress of work at 60 percent completion.
          e.Upon completion of work, after cleaning is performed.
          4.Obtain reports within three days of review and submit immediately to Architect.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations and appropriate sections in Division 01.
 
          B.Upon completion, remove surplus materials, rubbish, tools and equipment.
          ** NOTE TO SPECIFIER ** Specify special measures needed to minimize waste, collect recyclable waste and dispose of or recycle field-generated construction waste created during demolition, construction or final cleaning. Delete if not required.
 
          C.Waste Management:
          1.Coordinate recycling of waste materials with appropriate sections in Division 01.
          2.Collect recyclable waste and dispose of or recycle field generated construction waste created during demolition, construction or final cleaning.
          3.Remove recycling containers and bins from site.
          4._____.
 
          D.Protect installed product from damage during construction.
 
          E.Touch-up, repair or replace damaged products before Substantial Completion.
          ** NOTE TO SPECIFIER ** Specify attachments such as schedules, tables, illustrations or forms in this location if they are not incorporated directly within the specification text. Delete if not required.
 
          3.6ATTACHMENTS
          ** NOTE TO SPECIFIER ** Schedules are sometimes placed in the specifications rather than on the drawings. Include schedules that indicate item/ element/product/equipment, location and other coordinating data . Delete if not required.
 
          A.Schedules: _____.
 
         
END OF SECTION