| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Metal Fabrications, Countertop Support Brackets | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Centerline Brackets, which is located at: 208 W Davis Industrial Dr. St. Augustine, FL 32084 Toll Free Tel: 888-960-3854 Tel: 904-217-4186 Fax: 904-429-9450 Email: request info Web: https://www.countertopbracket.com/Default.asp [ Click Here ] for additional information. Founded in 2012, Centerline Brackets, a division of Centerline Steel, LLC, is a family-owned company based in St. Augustine, Fla. - the nation's oldest city. All of our brackets are manufactured by skilled craftspeople in our state-of-the-art facilities and shipped throughout the world to serve builders, installers, homeowners and design centers. Made In the USA Our support brackets are known industry wide for their superior strength, aesthetic design and affordability. All are made from the highest-quality steel derived exclusively from U.S. mills. We're proud to rely on American-made products to craft our brackets - including the very tools and machinery used in our warehouse. Service Centerline Brackets is a "Golden Rule" company: We serve you the way you would like to be served. Everything we do is driven by our aspiration to earn your loyalty. Because we're invested in your success, we're empowered to give you the best product quality with a level of service unparalleled in the industry. Woman Owned Centerline Brackets is among the mere 1.2 percent of U.S. manufacturing businesses owned by women. We take pride in being a majority-woman-owned and operated company that values and promotes diversity and equality in the workplace and beyond. Need a custom Product? In addition to our portfolio of countertop supports meeting the greatest number of conventional needs, Centerline's full-service shop manufactures custom products. Our dedicated and knowledgeable customer-service team is pleased to discuss your project to help you identify the perfect bracket solutions. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hidden countertop supports for knee and pony wall applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Hidden countertop supports for kitchen islands. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Hidden countertop supports for specialty applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 20 00 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 06 40 00 - Architectural Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 12 36 61 - Solid Surfacing Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A36 - Standard Specification for Carbon Structural Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Centerline Brackets, which is located at: 208 W Davis Industrial Dr.; St. Augustine, FL 32084; Toll Free Tel: 888-960-3854; Tel: 904-217-4186; Fax: 904-429-9450; Email: request info; Web: https://www.countertopbracket.com/Default.asp | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | HIDDEN COUNTERTOP SUPPORTS FOR KNEE AND PONY WALL APPLICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Standard Granite Countertop Support Bracket: Designed to hold a great deal of weight. Mounts into a 1/2 inch (13 mm) deep by 2-1/2 inch (64 mm) wide channel and affixed with No. 12 wood screws shipped with the product. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 4 countersunk holes with No. 12 wood screws included with product | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured TGIC weather resistant powder coat suitable for interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model CSP-0003-7. Length: 7.00 (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model CSP-0003-8. Length: 8.00 (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Model CSP-0003-9. Length: 9.00 (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Model CSP-0003-10. Length: 10.00 (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Model CSP-0003-11. Length: 11.00 (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Model CSP-0003-12. Length: 12.00 (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Model CSP-0003-13. Length: 13.00 (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Model CSP-0003-14. Length: 14.00 (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Model CSP-0003-15. Length: 15.00 (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Model CSP-0003-16. Length: 16.00 (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Model CSP-0003-17. Length: 17.00 (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Model CSP-0003-18. Length: 18.00 (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Model CSP-0003-19. Length: 19.00 (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Model CSP-0003-20. Length: 20.00 (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Model CSP-0003-21. Length: 21.00 (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Standard Plus Countertop Support Bracket: Hidden from view, creates a perfect floating countertop effect without large and unattractive corbels to knock your knees on | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | End Plate: ASTM A36 1/4 x 1-1/2 x 2-1/2 inch (6 x 38 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished, welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 5 countersunk holes with No. 12 wood screws included with product. Four holes in the bracket and one in the rear flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model CSA-0008-7. Length: 7.00 (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model CSA-0008-8. Length: 8.00 (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Model CSA-0008-9. Length: 9.00 (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Model CSA-0008-10. Length: 10.00 (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Model CSA-0008-11. Length: 11.00 (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Model CSA-0008-12. Length: 12.00 (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Model CSA-0008-13. Length: 13.00 (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Model CSA-0008-14. Length: 14.00 (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Model CSA-0008-15. Length: 15.00 (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Model CSA-0008-16. Length: 16.00 (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Model CSA-0008-17. Length: 17.00 (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Model CSA-0008-18. Length: 18.00 (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Model CSA-0008-19. Length: 19.00 (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Model CSA-0008-20. Length: 20.00 (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Model CSA-0008-21. Length: 21.00 (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Model CSA-0008-22. Length: 22.00 (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | The Forward L Countertop Support is a versatile bracket. It is also used in countertop island support applications. Most commercial cabinetry is made of particle board and is not suitable for directly attaching a bracket, corbel or other load bearing support. This means the inside - top - back wall of the cabinet will need to be reinforced or "gusseted" with a 2 x 4. To attach the gusset we typically use Liquid Nail as an adhesive and clamp the 2 x 4 in place until the adhesive dries. For more detailed instruction please see our installation guide for this countertop support bracket. Delete if not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Forward L Granite Countertop Support Bracket: Hidden from view, creates a perfect floating countertop effect without large and unattractive corbels to knock your knees on | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | End Plate: ASTM A36 1/4 x 2-1/2 x 2-1/2 inch (6 x 64 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished, welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 6 countersunk holes with No. 12 wood screws included with product. Four holes in the bracket and two in the rear flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Length: 9.00 (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Length: 10.00 (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Length: 11.00 (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Length: 12.00 (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Length: 13.00 (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Length: 14.00 (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Length: 15.00 (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Length: 16.00 (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Length: 17.00 (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Length: 18.00 (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Length: 19.00 (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Length: 20.00 (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Length: 21.00 (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Length: 22.00 (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Hidden Countertop Support Brackets - Commercial: Hidden Countertop Brackets are precision laser cut and built of 1/4 x 3.5 inch (6 x 89 mm) hot rolled American Steel. They are designed to support countertop overhangs up to 14 inches (356 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Laser cut for precision. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: .25 x 3.5 inch (6 x 89 mm) hot rolled sourced steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Professionally finished with TGIC weather resistant powder coating suitable for both interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside Edges: 0.25 inch (6 mm) radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Four, 1/4 inch (6 mm) countersunk holes for flush mounting screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hardware: No. 12 wood screws; not provided with product. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Bracket Length: 8 inch (203 mm). Overhang: 6 to 8 inch (152 to 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Bracket Length: 10 inch (279 mm). Overhang: 9 to 11 inch (229 to mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Bracket Length: 12 inch (305 mm). Overhang: 12 to 13 inch (305 to 330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Bracket Length: 14 inch (356 mm). Overhang: 14 inch (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | HIDDEN COUNTERTOP SUPPORTS FOR KITCHEN ISLANDS | |||||||||||||||||||||||||||||||||||||||||||||||||
A solid 1/2 inch by 2 1/2 inch steel bar that runs through the base cabinet and extends to the length of the overhang minus a couple of inches to keep the countertop support hidden from view. The countertop support has a 1/2 inch x 4 inch flange on the back that mounts via two screws (the screws are provided with the countertop support) to the inside of the cabinet face frame. The flange is short, hidden from view and does not interfere with the operation of the drawers. The countertop support then runs through the cabinet and rests in a 1/2 x 2 1/2 inch notch in the back side of the cabinet. Before the countertop is mounted we suggest that the installer apply a bead of "Liquid Nail" on the top of the countertop support. Once mounted the countertop support creates a cantilever, leveraging the weight of the countertop as well as the 1/2 inch steel. It's a great bracket and perfect for most Countertop Islands. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
A. | Countertop Island Support Bracket: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | End Plate: ASTM A36 Hot Rolled 1/4 x 1/2 x 4 inch (6 x 13 x 102 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished, welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 2 countersunk holes with No. 12 wood screws included with product. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Length: 16.00 (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Length: 17.00 (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Length: 18.00 (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Length: 19.00 (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Length: 20.00 (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Length: 21.00 (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Length: 22.00 (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Length: 23.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Length: 24.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Length: 25.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Length: 26.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Length: 27.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Length: 28.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Length: 29.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Length: 30.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Length: 31.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Length: 32.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Length: 33.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Length: 34.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Length: 35.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Length: 36.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Length: 37.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Length: 38.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Length: 39.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Length: 40.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Length: 41.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Length: 42.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Length: 43.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Length: 44.00 (mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Countertop Island Support System: Custom design system using lap joints to create a custom bracket specific to your design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Once mounted the countertop support creates a cantilever, leveraging the weight of the countertop as well as the 1/2 inch steel. Perfect for multiple overhangs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Information required by the Manufacturer: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length of Both Overhangs: The amount of countertop that extends beyond the cabinet wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Direction overhang extends off the cabinet. Direction is determined when standing in front of your cabinets, usually on the kitchen side, where you would open the drawers/doors | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cabinet dimensions and whether or not it is a frameless cabinet. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Front Mounting Countertop Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 3/8 x 2-1/2 inch (13 x mm) formed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge" on vertical and horizontal flanges | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 3 countersunk holes in vertical flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hardware in not included. For wood, use No. 12 wood screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. Per MIL-PRF-24712A, Type 3, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size (LxH): 6 x 6 inch (152 x 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 8 to 10 inches (203 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size (LxH): 8 x 6 inch (203 x 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 10 to 12 inches (254 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size (LxH): 10 x 8 inch (203 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 12 to 14 inches (305 x 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size (LxH): 12 x 10 inch (305 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 14 to 16 inches (356 x 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size (LxH): 14 x 10 inch (356 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 16 to 18 inches (406 x 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
These countertop support brackets are specifically designed for granite or other solid surface applications. The brackets can be mounted directly to a stud, masonry or used with a backing plate in either an existing installation or in a new installation. Built out of heavy duty 3/8 x 2.5 inch A36 steel and professionally powder coated, the countertop brackets have a 35 degree bevel on both the horizontal and vertical flanges and four countersunk 1/4 inch holes in the vertical plate to secure the bracket in place. Color matched No.12 wood screws are provided with the brackets. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
D. | Front Mounting Plus Countertop Support: The perfect bracket for floating countertops, vanities, shelves, benches and more. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 3/8 x 2-1/2 inch (13 x 64 mm) formed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gusset: ASTM A36 1/4 x 2 x 6 inch (6 x 51 x 152 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished. Welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge" on vertical and horizontal flanges | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 4 countersunk holes in vertical flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hardware in not included. For wood, use No. 12 wood screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. Per MIL-PRF-24712A, Type 3, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Bronze bead blast metallic. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Soft silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Silver vein bonded. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size (LxH): 8 x 6 inch (203 x 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 10 to 12 inches (254 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size (LxH): 10 x 8 inch (203 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 12 to 14 inches (305 x 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size (LxH): 12 x 10 inch (305 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 14 to 16 inches (356 x 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size (LxH): 14 x 10 inch (356 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 16 to 18 inches (406 x 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size (LxH): 16 x 12 inch (402 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 18 to 20 inches (457 x 508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size (LxH): 18 x 12 inch (457 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 20 to 22 inches (508 x 559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Size (LxH): 20 x 14 inch (508 x 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Overhang Length: 22 to 24 inches (559 x 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | HIDDEN COUNTERTOP SUPPORTS FOR SPECIALTY APPLICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Floating Wall Mount: The perfect bracket for floating countertops, vanities, shelves, benches and more. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Vertical Mounting Plate: ASTM A36 1/4 x 2-1/2 x 8 inch (6 x 64 x 203 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished. Welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Left Side Flange: mounts on right side of stud. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Right Side Flange: mounts on left side of stud. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 6 countersunk holes in vertical mounting plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hardware in not included. For wood, use No. 12 wood screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. Per MIL-PRF-24712A, Type 3, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Overall Length: 7 inch (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Overall Length: 8 inch (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Overall Length: 9 inch (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Overall Length: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Overall Length: 11 inch (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Overall Length: 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Overall Length: 13 inch (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Overall Length: 14 inch (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Overall Length: 15 inch (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Overall Length: 16 inch (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Overall Length: 17 inch (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Overall Length: 18 inch (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Overall Length: 19 inch (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Overall Length: 20 inch (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Overall Length: 21 inch (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Overall Length: 22 inch (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Center Levered Bar Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: ASTM A36 Hot Rolled 1/2 x 2-1/2 inch (13 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flanges: ASTM A36 1/4 x 2-1/2 x 4 inch (6 x 64 x 64 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Professionally mill finished, welded assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Leading Edge: 35 degree beveled "Safe Edge." | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting Points: 6 countersunk holes with No. 12 wood screws included with product. Four holes in the bracket and two in the rear flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Textured, TGIC weather resistant powder coat suitable for interior or exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Length: 14.00 (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Length: 15.00 (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Length: 16.00 (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Length: 17.00 (432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Length: 18.00 (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Length: 19.00 (483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Length: 20.00 (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Length: 21.00 (533 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Length: 22.00 (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Length: 23.00 (584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Length: 24.00 (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Length: 25.00 (635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Length: 26.00 (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Length: 27.00 (686 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Length: 28.00 (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Length: 29.00 (737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Length: 30.00 (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Length: 31.00 (787 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Length: 32.00 (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Length: 33.00 (838 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Length: 34.00 (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Length: 35.00 (889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Length: 36.00 (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Length: 37.00 (940 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Length: 38.00 (965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Length: 39.00 (991 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Length: 40.00 (1016 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Length: 41.00 (1041 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Length: 42.00 (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Length: 43.00 (1092 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Length: 44.00 (1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||