MasterFormat: 2014
Download this Stainless Steel for Metal Fabrications and Shop-Applied Polishing Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Guy Metals, Inc. Stainless Steel for Metal Fabrications and Shop-Applied Polishing
 
         
SECTION 05 50 10
 
         
STAINLESS STEEL FOR METAL FABRICATIONS AND SHOP-APPLIED POLISHING
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Guy Metals, Inc.; stainless steel products.
This section is based on the products of Guy Metals, Inc., which is located at:
1890 Guy Metals Dr.
Hammond, WI 54015
Toll Free Tel: 800-247-0918
Tel: 715-796-5858
Fax: 715-796-5859
Email: request info
Web: http://www.guymetals.com
[ Click Here ] for additional information.
Quality from start to finish is what you can expect when working with Guy Metals. We provide custom finishes to stainless steel products for architectural applications. Whether it's sheet, plate, bar, or tube,our ultra-fine finishes ensure consistency across all materials. Our polish process offers an alternative to standard 2B, removing all imperfections and discoloration to create a consistent finish for your assembly components. At Guy Metals, quality from start to finish looks like this:
Quality inventory of stainless steel sheet, plate, bar, and tube. We inspect each piece for defects.
Processing equipment specifically designed to maintain the integrity of the finish and preserve the purity of the metal. This includes cut-to-length, laser jet, and waterjet machines.
Ultra-fine polishes that remove imperfections and ensure a consistent look and feel across sheet, plate, bar, and tube.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Shop applied polishing.
 
          B.Stainless-Steel Materials:
          1.Sheets.
          2.Plates.
          3.Bars.
          4.Tubes.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05 50 00 - Metal Fabrications.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.5PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Guy Metals, Inc., which is located at: 1890 Guy Metals Dr.; Hammond, WI 54015; Toll Free Tel: 800-247-0918; Tel: 715-796-5858; Fax: 715-796-5859; Email: request info; Web: http://www.guymetals.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2SHOP APPLIED POLISHING
          ** NOTE TO SPECIFIER ** Our proven process, PFD (PIT FREE DAIRY), provides a consistent, quality finish to every piece of stainless that we polish. No customer or application is the same, so we produce each order to your specifications. Delete finish option is not required.
 
          A.Pit Free Dairy (PFD) Finish: Smooth pit-free surface; 20-20RA. Consistent look and color.
          1.Bar, Square, and Rectangle Polishing: 1/8 to 8 inch (3 to 203 mm) width and height.
          2.Tube polishing: 1/2 to 8 inch (13 to 203 mm) diameter.
          3.Consistent look and color finish.
          ** NOTE TO SPECIFIER ** Developed for our customers' needs for smoothness and consistency, Super4 (Single Digit RA) is a 5 to 9 RA product that is finer than 2B. Delete finish option is not required.
 
          B.Super4 Finish: Smooth pit-free surface; single digit RA. 5-9RA. Consistent look and color.
          1.Bar, Square, and Rectangle Polishing: 1/8 to 8 inch (3 to 203 mm) width and height.
          2.Tube polishing: 1/2 to 8 inch (13 to 203 mm) diameter.
 
          2.3STAINLESS STEEL MATERIALS
 
          A.Stainless Style Materials:
          ** NOTE TO SPECIFIER ** This free-machining grade is used in automatic machining operations. It is corrosion resistant to atmospheric exposures, sterilizing solutions, most organic and many inorganic chemicals, most dyes, nitic acids, and foods. Delete if not required.
          1.Stainless Steel Grade 303:
          ** NOTE TO SPECIFIER ** The most widely used of all stainless steel grades. Heat-resistant and offers good corrosion resistance to many chemical corrodents, as well as industrial atmospheres. With good formability, can be readily welded by all common methods. Delete if not required.
          2.Stainless Steel Grade: 304
          ** NOTE TO SPECIFIER ** An extra low carbon variation that avoids harmful carbide precipitation due to welding. This variation offers the same corrosion resistance as 304, but with slightly lower mechanical properties. Delete if not required.
          3.Stainless Steel Grade: 304/L
          ** NOTE TO SPECIFIER ** This grade is more resistant to corrosion and pitting than 304 and offers higher strength at elevated temperatures. An extra low carbon variation that helps avoid carbide precipitation due to welding. Delete if not required.
          4.Stainless Steel Grade: 316/L
          ** NOTE TO SPECIFIER ** Delete material shape options not required. See manufacturer's website or contact manufacturer directly for available shape dimensions.
 
          B.Stainless-Steel Sheets.
          1.Sheet Thickness: ____ in (____ mm).
          2.Sheet Size (WxL): ____ x ____ inch (____ x ____ mm).
 
          C.Stainless-Steel Plates.
          1.Plate Thickness: ____ in (____ mm)
          2.Plate Size: ____ x ____ inch (____ x ____ mm).
 
          D.Stainless-Steel Round Bars:
          1.Length: ____ in (____ mm).
          2.Diameter: ____ in (____ mm).
 
          E.Stainless-Steel Round Tubes:
          1.Length: ____ in (____ mm).
          2.Outside Diameter: ____ in (____ mm).
          3.Wall thickness: ____ in (____ mm).
 
          F.Stainless-Steel Angles:
          1.Length: ____ in (____ mm).
          2.Leg Dimensions: ____ x ____ inch (____ x ____ mm)..
          3.Thickness: ____ in (____ mm).
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          3.3FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION