MasterFormat: 2014
Download this Interior Ladders Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MWE North America Interior Ladders
 
         
SECTION 05 51 33
 
         
INTERIOR LADDERS
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MWE North America; interior ladders.
This section is based on the products of MWE North America, which is located at:
49 N. Federal Highway Unit 318
Pompano Beach, FL 33062
Tel: 954-982-6595
Email: request info
Web: www.mwe-na.com
[ Click Here ] for additional information.
MWE stands for maximum product quality and attention to detail. It is our philosophy and mission to develop door systems, ladders, shower systems and exclusive interior design items that give every customer the feeling of having purchased something special. We combine cutting-edge technology with exemplary customer communication and joy in our work, all marked by a "passion for quality." MWE stands for 100 percent "Made in Germany"!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Interior square Ladders. (Akzent)
 
          B.Interior round Ladders. (Klassik)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section - .
 
          B.Section 06 10 00 - Rough Carpentry: Blocking for anchorage of ladders.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.German Institute for Standardization (DIN):
          1.DIN EN 131-1: Ladders - Part 1: Terms, types, functional sizes.
          2.DIN EN 131-2/A2: Ladders - Part 2: Requirements, testing, marking.
          3.DIN EN 747-2: Furniture - Bunk beds and high beds - Part 2: Test Methods.
          4.DIN EN 349-A1: Safety of machinery - Minimum gaps to avoid crushing of parts of the human body.
          5.DIN VDE 1000: General Principles for The Safety Design of Technical Products.
 
          B.International Organization for Standardization (ISO):
          1.ISO 12100: Safety of machinery - General principles for design - Risk assessment and risk reduction.
          2.ISO 13857: Safety of machinery - Safety distances to prevent hazard zones being reached by upper and lower limbs.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than 5 years of experience.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturers: MWE North America, which is located at: 49 N. Federal Highway, Unit 318; Pompano Beach, FL 33062; ASD Tel: 954-982-6595; Email: info@mwe-na.com; Web: www.mwe-na.com .
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2INTERIOR LADDERS
 
          A.Standards Compliance:
          1.DIN EN 131-1, DIN EN 131-2/A2, DIN EN 747-2, DIN EN 349-A1, DIN VDE 1000, ISO 12100, and ISO 13857.
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete ladder option not required.
 
          B.Interior Square Ladders:
          1.Basis of Design: Akzent as manufactured by MWE North America.
          ** NOTE TO SPECIFIER ** Delete ladder type options not required.
          a.Leaning Ladder: Secure standing ladders require no installation of rails. Designed to lean safely on stationary shelves.
          ** NOTE TO SPECIFIER ** Delete steps options not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          b.Hook Ladder: May be stored in a vertical position beneath the horizontal rail. Can be moved from one rail to another.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          c.Sliding Ladder: Designed to slide on a single uninterrupted rail.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          d.Vario Ladder: For curved rail sections. Ladders have a pivoting head that easily glides around a radius to allow access to shelves on perpendicular walls.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          e.Telescopic Ladder: Space saving. Ladders may be stored in a vertical position when not in use and offer traditional sliding function.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          f.Vario Telescopic Ladder: Combining pivoting technology with telescoping ladder head.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          g.Tangens Ladder: For applications requiring tall ladders to access high spaces. A secure solution that isn't cumbersome to re-position.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          2.Load Capacity: 330 lbs (150 kg).
          3.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          4.Finish: 600-grit satin/matte (equivalent to US32D).
          5.Finish: Polished (equivalent to US32).
          6.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          a.Color; RAL Code: ______.
          b.Color: As determined by the Architect from Manufacturer's selection.
          7.Finish: As determined by the Architect.
          8.Ladder Width: 16-9/16 in (420 mm).
          9.Rung Spacing: 10 in (254 mm).
          ** NOTE TO SPECIFIER ** Delete ladder height option not required.
          10.Ladder Height (in mm): ________.
          11.Ladder Height: As indicated on the Drawings.
 
          C.Interior Round Ladders:
          1.Basis of Design: Klassik as manufactured by MWE North America.
          ** NOTE TO SPECIFIER ** Delete ladder type options not required.
          a.Leaning Ladder: Secure standing ladders require no installation of rails. Designed to lean safely on stationary shelves.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) diameter. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          b.Hook Ladder: May be stored in a vertical position beneath the horizontal rail. Can be moved from one rail to another.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20mm) Dia. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          c.Sliding Ladder: Designed to slide on a single uninterrupted rail.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) diameter. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          d.Vario Ladder: For curved rail sections. Ladders have a pivoting head that easily glides around a radius to allow access to shelves on perpendicular walls.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) square. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          e.Telescopic Ladder: Space saving. Ladders may be stored in a vertical position when not in use and offer traditional sliding function.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) diameter. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          f.Vario Telescopic Ladder: Combining pivoting technology with telescoping ladder head.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) diameter. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          g.Tangens Ladder: For applications requiring tall ladders to access high spaces. A secure solution that isn't cumbersome to re-position.
          ** NOTE TO SPECIFIER ** Delete steps option not required.
          1)Steps: Stainless steel. 13/16 in (20 mm) diameter. Finish to match rest of ladder.
          2)Steps: Stainless steel flat.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          a)Finish: Match rest of ladder.
          b)Finish: Powder coated.
          ** NOTE TO SPECIFIER ** Delete steps, wood type options, and wood finish options not required. Delete all wood and wood finish options if specifying stainless steel.
          3)Steps, Wood Type: Beech.
          4)Steps, Wood Type: Oak.
          5)Steps, Wood Type: Maple.
          6)Steps, Wood Type: Wenge.
          7)Steps, Wood Type: Chestnut.
          8)Steps, Wood Type: Zebrano.
          9)Steps, Wood Type: Teak.
          10)Steps, Wood Type: Walnut.
          11)Steps, Wood Type: Cherry.
          12)Steps, Wood Type: As determined by the Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete steps, wood finish options not required.
          13)Steps, Wood Finish: Lacquered.
          14)Steps, Wood Finish: Raw.
          15)Steps, Wood Finish: Waxed.
          16)Steps, Wood Finish: As determined by the Architect from manufacturer's selection.
          17)Track: 13/16 in (20 mm) diameter solid stainless steel.
          a)Length and Configuration: As indicated on the Drawings.
          b)Track Support Brackets: 1 bracket approximately every 35-7/16 in (900 mm) minimum of track.
          2.Load Capacity: 330 lbs (150 kg).
          3.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          4.Finish: 600-grit satin/matte (equivalent to US32D).
          5.Finish: Polished (equivalent to US32).
          6.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          a.Color; RAL Code: ______.
          b.Color: As determined by the Architect from Manufacturer's selection.
          7.Finish: As determined by the Architect.
          8.Ladder Width: 16-15/16 in (430 mm).
          9.Rung Spacing: 9-13/16 in (250 mm).
          ** NOTE TO SPECIFIER ** Delete ladder height option not required.
          10.Ladder Height: (in/mm): ________.
          11.Ladder Height: As indicated on the Drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION