MasterFormat: 2014
Download this Prefabricated Aluminum Ramps, Gangways and Stairs Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
G & A Manufacturing Inc. Prefabricated Aluminum Ramps, Gangways and Stairs
 
         
SECTION 05 51 36
 
         
PREFABRICATED ALUMINUM RAMPS GANGWAYS AND STAIRS
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** G & A Manufacturing Inc.; fabricated aluminum products.
This section is based on the products of G & A Manufacturing Inc., which is located at:
6587 State Rd. 21
Keystone Heights, FL 32656
Tel: 352-473-6882
Fax: 352-473-0720
Email: request info
Web: https://www.gamanufacturing.com
[ Click Here ] for additional information.
G and A Manufacturing Inc. is a family owned and operated business established in 2003 to provide high quality fabricated aluminum products for commercial, residential, and marine applications. Located on 4.6 acres in Keystone Heights, Florida we occupy 26,000 square feet including main office. We offer innovative and precise solutions to your product needs through experienced, knowledgeable, dedicated staff. Our design, on site manufacturing, assembly, delivery, and simple set up services get you the aluminum products you need when you need them.
We offer a wide variety of standard aluminum products including but not limited to: Modular Ramp and Stair Systems, Gangways, Fixed Docks, Floating Docks, DOT Aluminum Railings, Handrails, Guiderails, and fully welded aluminum Picnic Tables. Our custom designed products include: Pedestrian Bridges, Boarding Ramps, Catwalks, Gates, Safety Railings, Observation Towers, Loading Docks, and many others.
We take pride in our quality, craftsmanship, and commitment to delivery dates. We believe in producing products that meet or exceed Industry Standards using approved materials. We will always place customer satisfaction as the Keystone of our business practices.
We have a well established customer base through distribution partners, business relationships, government contracts, and direct sales. We sell to City, County, State Agencies, Park Services, Local Contractors, Out of State Contractors, Businesses, as well as Private Individuals. We hope to have the opportunity to earn your business.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Prefabricated modular aluminum stair systems.
 
          B.Prefabricated modular aluminum ramp systems.
 
          C.Prefabricated aluminum gangways.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 32 14 23 - Asphalt Unit Paving.
 
          B.Section 03 30 00 - Cast-in-Place Concrete.
 
          C.Section 05 50 00 - Metal Fabrications.
 
          D.Section 05 51 33 - Metal Ladders.
 
          E.Section 05 52 13 - Pipe and Tube Railings.
 
          F.Section 06 10 00 - Rough Carpentry.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Aluminum Association: Aluminum Design Manual - Specifications for Aluminum Structures.
 
          B.American National Standards Institute (ANSI).
 
          C.American Welding Society (AWS):
          1.AWS D1.2 - Structural Welding Code - Aluminum.
 
          D.Americans with Disabilities Act (ADA).
 
          E.ASTM International (ASTM):
          1.ASTM B308 - Standard Specification for Aluminum-Alloy 6061-T6 Standard Structural Profiles.
          2.ASTM B429 - Standard Specification for Aluminum-Alloy Extruded Structural Pipe and Tube.
 
          F.Federal Specifications: QQ-A-200 - Aluminum Alloy, Bar, Rod, Shapes, Structural Shapes, Tube and Wire, Extruded.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          E.Engineering Submittals: Sealed, professionally engineered Drawings upon request.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: 1 year limited warranty beginning at date of product delivery. Excludes defects resulting from abnormal use in installation or service, accidental or intentional damage or any occurrences beyond manufacturer's control..
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: G & A Manufacturing Inc., which is located at: 6587 State Rd. 21; Keystone Heights, FL 32656; Tel: 352-473-6882; Fax: 352-473-0720; Email: request info; Web: https://www.gamanufacturing.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2PREFABRICATED MODULAR ALUMINUM STAIR SYSTEMS
 
          A.Prefabricated Modular Aluminum Stair Systems as manufactured by G and A Manufacturing Inc. Universal stair and landing components that can be assembled for left, right, or perpendicular access.
          1.Performance Requirements:
          ** NOTE TO SPECIFIER ** Check local ordinances and building codes. Modify compliance as required.
          a.Structural Performance:
          1)Stair and Guard Rails: The following loading requirements are not to be applied simultaneously in any combination.
          a)Hand Rail Concentrated Load Capacity: 200 lbs (90.7 kg) applied at any point and in any direction on top rail and transfer loading through the supports to the structure..
          b)Hand Rail Combined Simultaneous Load Capacity: 50 lbs per ft (74.4 kg per m) applied horizontally and 100 lbs per ft (148.8 kg per m) applied vertically downward at any point on top of rail.
          c)Guard Rail Concentrated Horizontal Load Capacity: 200 lbs (90.7 kg) horizontal load applied evenly over a 1 sq ft (92903 sq m) area at any point in the system.
          2)Stair Treads, Stringers, and Landings:
          a)Uniform Live Load Capacity: 100 lbs per sq ft (4.8 kPa).
          b)Concentrated Vertical Load Capacity: 300 lbs (136 kg) over an area of 4 sq inches (25.8 sq cm).
          b.Aluminum Welding per ANSI/AWS D1.2-97 GMAW/GTAW.
          2.Design Requirements:
          a.Aluminum Members: Conforming to current edition of The Aluminum Association's Specifications for Aluminum Structures.
          b.Stair and Guard Rails:
          1)Gripping Surface: Smooth and continuous.
          2)Stair Rail Height: 34 inches (864 mm) from nose of tread to top of rail measures perpendicularly from the tread nose.
          3)Landing Rail Height: 42 inches (1067 mm) such that a 4 inch (102 mm) sphere cannot pass through any opening in the landing rail.
          c.Legs: Support stair and landing sections.
          1)Telescope to allow for height adjustment.
          2)Thru bolted using stainless steel bolts, grade 304.
          3)End Pads: 6 x 10 x 1/4 inch (152 x 254 x 6 mm).
          d.Treads: ADA compliant nosing.
          e.Walking Surface Coefficient of Friction: 0.93 as determined by an independent testing facility. On stair treads and landings.
          f.Landing Walking Surface: Continuous, without gaps, 1 x 12 inches (25 x 305 mm) aluminum deck with extruded slip resistant surface.
          g.Exposed Surfaces: Smooth and free of sharp or jagged edges.
          3.Materials:
          a.Aluminum Finish: Mill finish.
          b.Landings, Stair Treads, Stringers, and Risers: 6000 series aluminum alloy with 6061-T6 alloy for structural components.
          c.Stair and Guard Rails: 6061-T6 and 6063-T5 aluminum alloy.
          d.Legs: 6061-T6 aluminum alloy.
          e.Bolt Hardware: Type 304 stainless steel.
 
          B.Stairs, Stair Treads, and Stringers:
          ** NOTE TO SPECIFIER ** Delete stair treads options not required. Custom widths can be requested. Contact manufacturer for details.
          1.Stair Tread Width: 48-3/4 inches (1238 mm); standard.
          2.Stair Tread Widths: ____ inches (____ mm)
          3.Stair Tread Width: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete riser height options not required.
          4.Riser Height, Threshold Height, and Number of Risers: As indicated on Drawings.
          5.Riser Height: 6 inches (152 mm).
          ** NOTE TO SPECIFIER ** Delete threshold height options not required.
          a.Threshold Height: 18 inches (457 mm). Number of Risers: 3.
          b.Threshold Height: 24 inches (610 mm). Number of Risers: 4.
          c.Threshold Height: 30 inches (762 mm). Number of Risers: 5.
          d.Threshold Height: 36 inches (914 mm). Number of Risers: 6.
          e.Threshold Height: 48 inches (1219 mm). Number of Risers: 8.
          f.Threshold Height: 54 inches (1372 mm). Number of Risers: 9.
          6.Riser Height: 7 inches (178 mm).
          ** NOTE TO SPECIFIER ** Delete threshold height options not required .
          a.Threshold Height: 21 inches (533 mm). Number of Risers: 3.
          b.Threshold Height: 28 inches (711 mm). Number of Risers: 4.
          c.Threshold Height: 35 inches (889 mm). Number of Risers: 7.
          d.Threshold Height: 42 inches (1067 mm). Number of Risers: 6.
          e.Threshold Height: 49 inches (1245 mm). Number of Risers: 7.
          f.Threshold Height: 56 inches (1422 mm). Number of Risers: 8.
 
          C.Landings:
          ** NOTE TO SPECIFIER ** Delete Size options not required. Other sizes can be fabricated as required by local codes and for specific applications. Contact manufacturer for details.
          1.Size: 60 x 60 inches (1524 x 1524 mm) sections.
          2.Size: ____ x ____ inches (____ x ____ mm) sections.
          3.Size: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3PREFABRICATED MODULAR ALUMINUM RAMP SYSTEMS
 
          A.Prefabricated Modular Aluminum Ramp Systems: As manufactured by G and A Manufacturing Inc. Universal ramp system components that can be relocated and assembled into different configurations.
          1.Performance Requirements:
          ** NOTE TO SPECIFIER ** Check local ordinances and building codes. Modify compliance as required.
          a.Structural Performance:
          1)Hand and Guard Rails: The following loading requirements are not to be applied simultaneously in any combination.
          a)Hand Rails Load Capacity: 50 lbs per ft (148.8 kg per m) applied in at any point and in any direction on top rail.
          b)Hand and Guard Rail Concentrated Load Capacity: 200 lb (90.7 kg) applied at any point and in any direction on top rail and transfer loading through the supports to the structure.
          c)Guard Rail Combined Simultaneous Load Capacity: Engineered to resist a load of 50 lbs per ft (74.4 kg per m) applied horizontally at the required guard rail height and a simultaneous load of 100 lbs per ft (148.8 kg per m) applied vertically downward at the top of the guard rail.
          d)Guard Rail Concentrated Horizontal Load Capacity: 200 lb (90.7 kg) horizontal load applied evenly over a one foot square area at any point in the system.
          2)Ramp Sections and Landings:
          a)Uniform Live Load Capacity: 100 lbs per sq ft (4.8 kPa) and
          b)Concentrated Vertical Load: 300 lbs (136 kg) distributed uniformly over an area of 1 sq ft (92903 sq mm).
          b.Aluminum Welding per ANSI/AWS D1.2 GMAW/GTAW.
          2.Design Requirements:
          a.Aluminum Members: Conforming to the current edition of The Aluminum Association's Specifications for Aluminum Structures.
          b.Hand and Guard Rails:
          1)Hand Rail Gripping Surface: Smooth and continuous.
          2)Lower Hand Rail Height: 23 inches (584 mm) above walking surface.
          3)Upper Hand Rail Height: 34 inch (864 mm) above walking surface.
          4)Guard Rail Height: 42 inches (1067 mm) such that a 4 inch (102 mm) sphere cannot pass through any opening in the guard rail.
          c.Legs: Support ramp and landing sections
          1)Telescope to allow for height adjustment.
          2)Thru bolted using stainless steel bolts, grade 304.
          3)End Pads: 6 x 10 x 1/4 inch (152 x 254 x 6 mm).
          d.Ramp Sections: Designed for variable heights and slopes.
          1)Curb or Toe Plate: 3 inch (76 mm) high minimum.
          e.Walking Surface of Ramps: Continuous, without gaps, and shall be 1-1/2 x 12 inch (38 x 305 mm) self-mating aluminum deck with extruded slip resistant surface.
          f.Landing Walking Surface: Continuous, without gaps, 1 x 12 inches (25 x 305 mm) aluminum deck with extruded slip resistant surface.
          g.Walking Surface Coefficient of Friction: Minimum 0.93, for walking surface on ramps and landings; as determined by an independent testing facility.
          h.Exposed Surfaces: Smooth and free of sharp or jagged edges.
          3.Materials:
          a.Aluminum Finish: Mill finish.
          b.Ramp Sections and Landings: 6000 series aluminum alloy with 6061-T6 alloy for structural components.
          c.Hand and Guard Rails: 6061-T6 and 6063-T5 aluminum alloy.
          1)1-1/2 inch (38 mm) round tube.
          d.Legs: 6061-T6 aluminum alloy.
          e.Bolt Hardware: Type 304 stainless steel.
 
          B.Ramps:
          ** NOTE TO SPECIFIER ** Delete section lengths options not required. Custom lengths can be fabricated as requested. Contact manufacturer for details.
          1.Section Lengths: 72 inches (1829 mm) lengths.
          2.Section Lengths: 96 inches (2438 mm) lengths.
          3.Section Lengths: 120 inches (3048 mm) lengths.
          4.Section Lengths: ____ inches (____ mm) lengths.
          5.Section Lengths: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete walking surface width options not required.
          6.Walking Surface Width: 36 inches (914 mm).
          7.Walking Surface Width: 48 inches (1219 mm).
          8.Walking Surface Width: 60 inches (1524 mm).
          9.Walking Surface Width: ____ inches (____ mm).
          10.Walking Surface Width: As indicated on Drawings.
 
          C.Landings
          ** NOTE TO SPECIFIER ** Delete size options not required. Other sizes can be fabricated as required by local codes and for specific applications. Contact manufacturer for details.
          1.Size: 64 x 64 inches (1626 x 1626 mm) sections.
          2.Size: Size: ____ x ____ inches (____ x ____ mm) sections
          3.Size: As indicated on Drawings.
          4.Walking Surface of Landings: Continuous, without gaps, 1 x 12 inches (25 x 305 mm) aluminum deck with extruded slip resistant surface.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4PREFABRICATED ALUMINUM GANGWAYS
 
          A.Prefabricated Aluminum Gangways: As manufactured by G and A Manufacturing, Inc.
          1.Performance Requirements:
          ** NOTE TO SPECIFIER ** Check local ordinances and building codes. Modify compliance as required.
          a.Uniform Live Load for Gangways:
          1)Width Less Than 48 inches (1219 mm): 50 lbs per sq ft (2.4 kPa).
          2)Width Greater Than or Equal to: 48 inches (1219 mm) Wide: 85 lbs per sq ft (4.1 kPa).
          b.Maximum Deflection of Structure: Calculate using L/180 where 'L' is gangway length in inches.
          c.Concentrated Vertical Load on Gangway deck: 300 lbs distributed over 1 sq ft (92903 sq mm) area (14.4 kPa) at any location on the deck.
          d.Gangway Railings: Horizontal load of 20 lbs per ft (29.8 kg per m) at any point on top tail of handrail.
          e.Walking Surface Coefficient of Friction: Minimum 0.93, for walking surface on deck; as determined by an independent testing facility.
          2.Design Requirements:
          a.Aluminum Members: Conforming to the current edition of The Aluminum Association's Specifications for Aluminum Structures.
          b.Aluminum Welding per ANSI/AWS D1.2 GMAW/GTAW.
          c.Exposed Surfaces: Smooth and free of sharp or jagged edges.
          ** NOTE TO SPECIFIER ** Mounting surfaces include but are not limited to concrete bulkhead, wood dock, concrete abutment, etc.
          d.Hinged End of Gangways: By gangway manufacturer to adapt to existing mounting surfaces
          e.Gangway Railings: Constructed as free span truss design.
          f.Top Rails of Hand Rails
          ** NOTE TO SPECIFIER ** Delete top chord members option and top rail options not required.
          1)Top Chord Members: End at walking surface of gangway.
          2)Top Chord Members: Extend 18 inches (457 mm) beyond ends of walking surface.
          3)Top Rail: Extend past upper hinged end of gangway.
          4)Top Rail: Extend past lower roller end of gangway.
          5)Top Rail: Extend past both ends of gangway.
          g.Continuous Safety Guard Rails: Designed such that a 4 inch (102 mm) sphere cannot pass through any opening in the guard rail.
          h.Exposed Surfaces: Smooth and free of sharp or jagged edges.
          3.Materials:
          a.Aluminum Extrusions For Gangway Structures: Aluminum alloy 6061-T6, 6063-T5 and 6063-T6 and extruded per requirements of applicable sections of Federal Specification QQ-A-200.
          b.Rollers: Ultra-high molecular weight polyethylene (UHMW).
          c.Continuous Safety Guard Rails:
          1)Aluminum Tubing: Continuous 1.25 inch (32 mm) O.D. with a maximum clear opening of ____ inches (____ mm).
          2)Aluminum Angle: Continuous 1.25 x 1.25 x 0.125 inch (32 x 32 x 3 mm) with a maximum clear opening of ____ inches (____ mm).
          3)Vertical Aluminum Pickets: 3/4 inch (19 mm) square tube
          ** NOTE TO SPECIFIER ** Delete deck options not required. Various wood products are available upon request; CCA treatment not available.
          d.Deck: 1 x 12 inches (25 x 305 mm) slip-resistant knurled extruded aluminum planks with no gaps.
          e.Deck: Wood Polymer Composite.
          f.Deck: Wood Type: ________.
          g.Deck: As indicated on Drawings.
          h.Fasteners: Type 304 stainless steel.
 
          B.Gangways:
          ** NOTE TO SPECIFIER ** Delete gangways size option not required.
          1.Gangways Size (Inside Width x Length): ____ x ____ inches (____ x ____ mm).
          2.Gangways Size (Inside Width x Length): As indicated on Drawings.
 
          C.Accessories:
          ** NOTE TO SPECIFIER ** Delete subparagraphs for optional accessories listed below not required.
          1.Grab Rails: Continuous 1.5 inches (39 mm) round tube grab rails, 34 inches (837 mm) from finished deck surface.
          2.Rub Rails: Continuous 0.25 x 3 inches (6.4 x 76 mm) aluminum flat bar, located midway on inside of railing.
          3.Deck Cleats: Slip resistant surface.
          a.Aluminum Flat Bar: 0.375 x 1.5 inch (9.5 x 39 mm) profile.
          b.Spacing: 18 inches (457 mm) on center.
          c.Attachment: Cleats welded to aluminum deck or fastened with stainless steel screws to wood or wood polymer composite deck.
          ** NOTE TO SPECIFIER ** Fill in blank below with length or delete line.
          d.Length: _______.
          e.Length: As indicated on Drawings.
          4.Continuous Kick Plates: 0.25 x 3 inches (6.4 x 76 mm) aluminum flat bar along the edge of walking surface on inside of railing.
          5.Aluminum Transition Plate on Roller End of Gangways: Slip resistant surface.
          a.Thickness: 0.25 inch (6.4 mm).
          b.Length: 24 inches (610 mm) long.
          ** NOTE TO SPECIFIER ** Delete width option not required.
          c.Width: _______.
          d.Width: As indicated on Drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
 
          A.Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions.
 
          B.Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          C.If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.3FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean and protect products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION