| Find over 500 more construction specifications | Arcat.com |
. This section is based on the products of Tractel Ltd., which is located at: 1615 Warden Ave. Scarborough, ON, Canada M1R 2T3 Tel: 416-298-8822 Bluewater 952-448-2935 Fabenco 713-686-6620 Email: request info Web: http://www.tractel.com | https://www.tractel.com/us [ Click Here ] for additional information. The FabEnCo FabRail safety rail system is a component, highly versatile and effective safety solution engineered to install quickly and easily in virtually any kind of environment. Constructed of long-lasting 1-1/2' (1.90 OD) Flo-Coat,® FabRail is built to serve your needs. With nothing more than a hex key needed to install, FabRail enables you to create a permanent, durable OSHA-compliant barrier in no time. In 1972, FabEnCo introduced its first patented self-closing safety gate to meet the OSHA requirement for fall protection at platform and ladderway openings. Today, FabEnCo has sold more than 600,000 self-closing safety gates and is recognized as the world's leading manufacturer of industrial safety gates. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Modular safety rails. (FabRail) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Self-closing safety gates of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Self-closing safety gates. (A Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Extended coverage self-closing safety gates. (XL Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Standard bolt-on safety gates. (R Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Standard bolt-on extended coverage safety gates. (RX Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Safety gates for new construction. (Z Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Full coverage safety gates. (ZT Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Universal hinge mount safety gates. (G Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mezzanine-pivot safety gates. (MZ Series) | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | OSHA 29 CFR 1910.23 - Guarding Floor and Wall Openings and Holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Drawings showing plans, elevations, sections and details of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide safety gates which meet or exceed OSHA 29CFR 1910.23 standards as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Measurements: Where safety railings are indicated to fit to other construction, check actual dimensions of other construction by accurate field measurements before delivery. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Provide manufacture's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Tractel Ltd., which is located at: 1615 Warden Ave.; Scarborough, ON, Canada M1R 2T3; Tel: 416-298-8822; ; Bluewater; 952-448-2935; ; Fabenco; 713-686-6620; ; Email: request info; Web: http://www.tractel.com | https://www.tractel.com/us | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | MODULAR SAFETY RAILS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: FabRail by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | System: Modular components of top rail, midrail, posts and fittings. Designed with 42 inches (1067 mm) toprail height and 21 inches (533 mm) midrail height with posts on 7 feet (2134 mm) centers, anchors and fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Compliance: OSHA-compliant barrier, and BOCA building code. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rail and Post Material: 1-1/2 inches (38 mm) Flo-Coat (1.90 O.D). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rail and Post Material: 1-1/4 inches (32 mm) Flo-Coat (1.66 O.D). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fittings: Pre-assembled to posts for installation of rails. Fittings secured by hex nut and key wrench. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Factory-applied powder coated finish selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | SELF-CLOSING SAFETY GATES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Self-Closing Safety Gates: A Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. A71. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. A71-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: 6061-T6 aluminum, Model No. A82. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: 316L stainless steel, Model No. A94. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Extended Coverage Self-Closing Safety Gates: XL Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. XL71. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. XL71-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: 6061-T6 aluminum, Model No. XL82. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: 316L stainless steel, Model No. XL94. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Clamp-on Toe Board Kit: A36 carbon steel galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Clamp-on Toe Board Kit: A36 carbon steel with safety yellow powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Standard Bolt-on Safety Gates: R Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. R70. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. R70-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Stop Position: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stop Position: 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Standard Bolt-on Extended Coverage Safety Gates: RX Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. RX70. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. RX70-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Stop Position: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stop Position: 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Swing: Left-hand swing. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Swing: Right-hand swing. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Clamp-on Toe Board Kit: A36 carbon steel galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Clamp-on Toe Board Kit: A36 carbon steel with safety yellow powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Safety Gates for New Construction. Z Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. Z70. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. Z70-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Stop Position: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stop Position: 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Clamp-on Toe Board Kit: A36 carbon steel galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Clamp-on Toe Board Kit: A36 carbon steel with safety yellow powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Full Coverage Safety Gates: ZT Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. ZT70. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. ZT70-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Stop Position: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stop Position: 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Universal Hinge Mount Safety Gates: G Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. G70. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. G70-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Lateral Adjustment: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Mezzanine-Pivot Safety Gates: MZ Series by FabEnCo, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: A36 carbon steel galvanized, Model No. MZ14. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: A36 carbon steel with safety yellow powder coat, Model No. MZ14-PC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: 316L stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Height and Width: As selected from manufacturer's standard sizes, to fit clear opening indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hardware: Stainless steel spring and zinc-plated bolts, nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Pallet Width: Single. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Pallet Width: Single. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||