MasterFormat: 2014
Download this Metal Anchor Flanges Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Nill Building Solutions Metal Anchor Flanges
 
         
SECTION 05 56 00
 
         
METAL ANCHOR FLANGES
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Nill Building Solutions; metal anchor flanges.
This section is based on the products of Nill Building Solutions, which is located at:
67 Mariner Dr.
Southampton, NY 11968
Tel: 631-494-6000
Email: request info
Web: https://www.nillbuildingsolutions.com
[ Click Here ] for additional information.
Roofing has been a tradition in the Nill Family since the 1940's with four generations involved. Attention to detail and a passion for quality has been the driving force behind our business. Nill Building Solutions prides itself in creating a line of roofing and construction products that will remedy any weak point in every construction project. We look forward to changing how you build.
Each product: offers flexibility in its application, is simple in design and easy to install, and provides waterproof connections at attachment points.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Metal Anchor Flanges of the following types:
          1.Flat Single Port Anchor Flanges. (NB1 Series)
          2.Flat Dual Port Anchor Flanges. (NB36 Series)
          3.Flat Triple Port Anchor Flanges. (NB1X3)
          4.Flat Four Port Anchor Flanges. (NB44 Series)
          5.Angled Anchor Flanges. (NB11, NB12, NB13)
          6.Lag Bolt Flanges. (NB2 Series, NB3 Series, NB17 Series)
          7.Raised Anchor Flanges. (NB4)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05 50 00 - Metal Fabrications.
 
          B.Section 05 52 13 - Pipe and Tube Railings.
 
          C.Section 05 70 00 - Decorative Metal.
 
          D.Section 06 43 13 - Wood Stairs.
 
          E.Section 07 50 00 - Membrane Roofing.
 
          F.Section 07 90 00 - Joint Protection.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.5PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.8WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Nill Building Solutions, which is located at: 67 Mariner Dr.; Southampton, NY 11968; Tel: 631-494-6000; Email: request info; Web: https://www.nillbuildingsolutions.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.2FLAT SINGLE PORT ANCHOR FLANGES
 
          A.Basis of Design: NB1 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          3.Model NB1:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 6 x 6 inch (152 x 152 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Stud: 3/4 inch (19 mm) threaded stud for fastening underneath.
          i.Port: 1/2 inch (13 mm) standard fastening port.
          4.Model NB1C:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 6 x 6 inch (152 x 152 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Stud: 3/4 inch (19 mm) smooth stud.
          i.Port: 1/2 inch (13 mm) standard fastening port.
          5.Model NB1D:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 6 x 6 inch (152 x 152 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Stud: 1 inch (25 mm) smooth stud.
          i.Port: 1/2 inch (13 mm) standard fastening port.
          6.Model NB1A:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 5 x 5 inch (127 x 127 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/8 inch (3 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Stud: 1/2 inch (13 mm) threaded stud for fastening underneath.
          i.Port: 3/8 inch (9 mm) standard fastening port.
          7.Model NB1AC:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 5 x 5 inch (127 x 127 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/8 inch (3 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Stud: 1/2 inch (13 mm) smooth stud.
          i.Port: 3/8 inch (9 mm) standard fastening port.
          8.Model NB1NCS1-4:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 5 x 5 inch (127 x 127 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/8 inch (3 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Stud: 1/2 inch (13 mm) threaded stud for fastening underneath.
          h.Port: 3/8 inch (9 mm) standard fastening port.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.3FLAT DUAL PORT ANCHOR FLANGES
 
          A.Basis of Design: NB36 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          3.Model NB36:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: Manufacturer's standard.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 6 counter-sink holes to receive pan head lag screws.
          h.Studs: Two 1/2 inch (13 mm) long smooth studs.
          i.Ports: Two 3/4 inch (19 mm) standard fastening ports.
          4.Model NB36T:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: Manufacturer's standard.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 4 counter-sink holes to receive pan head lag screws.
          h.Stud: Two 1 inch (25 mm) threaded studs for fastening underneath.
          i.Port: Two 3/4 inch (19 mm) standard fastening ports.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.4FLAT TRIPLE PORT ANCHOR FLANGES
 
          A.Basis of Design: NB1X3; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          3.Size: 6 x 6 inch (152 x 152 mm).
          4.Size: As indicated on Drawings.
          5.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          6.Thickness: 1/4 inch (6.4 mm).
          7.Thickness: As indicated on Drawings.
          8.Thickness: _____.
          9.Attachment: 6 counter-sink holes to receive pan head lag screws.
          10.Studs: Three 1 inch (25 mm) smooth studs.
          11.Ports: Three 3/4 inch (19 mm) standard fastening ports.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.5FLAT FOUR PORT ANCHOR FLANGES
 
          A.Basis of Design: NB44 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          3.Model NB44T:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 10 x 10 inch (254 x 254 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Attachment: 8 counter-sink holes to receive pan head lag screws.
          h.Studs: Four 3 x 7/8 inch (76 x 21 mm) threaded studs for fastening underneath.
          i.Ports: Four 1/2 inch (13 mm) standard fastening ports. Distance between ports is 4-1/2 inches (114 mm).
          4.Model NB44T-NCS:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 10 x 10 inch (254 x 254 mm).
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: 1/4 inch (6 mm).
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Studs: Four 3 x 7/8 inch (76 x 21 mm) threaded studs for fastening underneath.
          h.Ports: Four 1/2 inch (13 mm) standard fastening ports. Distance between ports is 4-1/2 inches (114 mm).
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.6ANGLED ANCHOR FLANGES
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: Inside Angle Flange, NB11; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          3.Size: Manufacturer's standard.
          4.Size: As indicated on Drawings.
          5.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          6.Thickness: 1/4 inch (6 mm).
          7.Thickness: As indicated on Drawings.
          8.Thickness: _____.
          9.Angle: 90 degrees.
          10.Attachment: 6 counter-sink holes to receive pan head lag screws.
          11.Stud: Outward facing 3/4 inch (19 mm) smooth stud.
          12.Port: 1/2 inch (13 mm) standard fastening port.
 
          B.Basis of Design: Outside Angle Flange, NB12; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          3.Size: Manufacturer's standard.
          4.Size: As indicated on Drawings.
          5.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          6.Thickness: 1/4 inch (6.4 mm).
          7.Thickness: As indicated on Drawings.
          8.Thickness: _____.
          9.Angle: 90 degrees.
          10.Attachment: 6 counter-sink holes to receive pan head lag screws.
          11.Stud: Inward facing 3/4 inch (19 mm) smooth stud.
          12.Port: 1/2 inch (13 mm) standard fastening port.
 
          C.Basis of Design: Outside Corner Flange, NB13; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          2.Compatible with most popular roofing systems.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          3.Size: Manufacturer's standard.
          4.Size: As indicated on Drawings.
          5.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          6.Thickness: 1/4 inch (6 mm).
          7.Thickness: As indicated on Drawings.
          8.Thickness: _____.
          9.Angles: 90 degrees.
          10.Attachment: 12 counter-sink holes to receive pan head lag screws.
          11.Stud: Inward facing 3/4 inch (19 mm) smooth stud.
          12.Port: 1/2 inch (13 mm) standard fastening port.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.7LAG BOLT FLANGES
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: Hex Mount Flange, NB2 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          2.Model NB2:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 2 inch (51 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          h.Head: Raised 3/4 inch (19 mm) hex head.
          3.Model NB2D:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 3 inch (76 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Port: 1/2 inch (13 mm) fastening port, to receive 1/2 inch (13 mm) by 13 bolt.
          h.Lag Screw: 4 inch (102 mm) long, 3/4 inch (19 mm) thick.
          i.Head: Raised 1-1/8 inch (29 mm) hex head.
 
          B.Basis of Design: Flush Mount Flange, NB3 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          2.Model NB2:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush with internal allen key port for installation and removal.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          3.Model NB3D:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 2 inch (51 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush with internal allen key port for installation and removal.
          h.Port: 3/8 inch (9 mm) fastening port, to receive 3/8 inch (9 mm) by 16 bolt.
          i.Lag Screw: 4 inch (102 mm) long, 5/8 inch (16 mm) thick.
          4.Model NB3BLAK:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush with internal allen key port for installation and removal.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          i.Bolt: 3 inch (76 mm) long, 1/2 inch (13 mm) thick.
          5.Model NB3BAK:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush with internal allen key port for installation and removal.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          i.Bolt: 2 inch (51 mm) long, 1/2 inch (13 mm) thick.
          6.Model NB3BL:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          i.Bolt: 3 inch (76 mm) long, 1/2 inch (13 mm) thick.
          7.Model NB3B:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Sits flush.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          i.Bolt: 2 inch (51 mm) long, 1/2 inch (13 mm) thick.
 
          C.Basis of Design: Extended Flange, NB17 Series; as manufactured by Nill Building Solutions.
          1.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          2.Model NB17, Extended Anchor Flange:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 2 inch (51 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Extension: 1 inch (25 mm) raised extension with 7/16 inch (11 mm) Allen key port.
          h.Port: 3/8 inch (9 mm) fastening port, to receive 3/8 inch (9 mm) by 16 bolt.
          3.Model NB3D, Extended Anchor Bolt:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Size: As indicated on Drawings.
          c.Size: _____.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          d.Thickness: Manufacturer's standard.
          e.Thickness: As indicated on Drawings.
          f.Thickness: _____.
          g.Extension: 1 inch (25 mm) raised extension with 1/4 inch (6 mm) Allen key port.
          h.Port: 1/4 inch (6 mm) fastening port, to receive 1/4 inch (6 mm) by 20 bolt.
          i.Bolt: 3 x 1/2 inch (76 x 13 mm) threaded bolt.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.8RAISED ANCHOR FLANGES
 
          A.Basis of Design: NB4; as manufactured by Nill Building Solutions.
          1.Material: Aluminum.
          2.Compatible with most popular roofing systems.
          3.Size: 6 x 6 inch (152 x 152 mm).
          4.Attachment: 4 holes with surface caps.
          5.Port: 1/2 inch (13 mm) standard fastening port.
 
          2.9ACCESSORIES
 
          A.Adhesive: As recommended by flange manufacturer and compatible with roofing materials.
 
          B.Sealant: As recommended by flange manufacturer and compatible with roofing materials.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION