| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Steel Design Solutions, which is located at: 4613 N. University Dr. Suite 224 Coral Springs, FL 33067 Toll Free Tel: 800-459-1892 Email: request info Web: http://steeldesignsolutions.com [ Click Here ] for additional information. At Steel Design Solutions, we have always been dedicated to developing the most innovative hardware for countertops. With style and safety as top priorities, we are dedicated to creating products that make your countertop work for you. We understand that our customers are looking for reliable, easy-to-install brackets that get the job done. That's exactly what we offer. All of our products are proudly made in the USA, from conception to manufacturing and packaging. Operating out of sunny South Florida, we are a privately held company dedicated to supplying professionals and DIYers with hardware that provides unparalleled support for countertops and shelves at an affordable price. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Formed Metal Brackets of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Steel angle brackets. (Floating Surface Adjustable Bracket, Victory Bracket, Triton HD Bracket, Townley Shelf Bracket) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel hidden brackets. (Standard Hidden Bracket) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless steel brackets. (Delta HD Bracket) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 20 00 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06 40 00 - Architectural Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 12 36 00 - Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Steel Design Solutions, which is located at: 4613 N. University Dr. Suite 224; Coral Springs, FL 33067; Toll Free Tel: 800-459-1892; Email: request info; Web: http://steeldesignsolutions.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STEEL ANGLE BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Floating Surface Adjustable Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Flat legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 3/16 inch (5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Edges: Rounded for safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Adjustable: Eliminates need for shims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model FSAB08, Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model FSAB10, Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model FSAB12, Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model FSAB14, Length: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Model FSAB16, Length: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Powder coated, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Powder coated, color as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: Powder coated, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Included Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Screws: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Set Screws: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Allen Wrench: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: Victory Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Ribbed horizontal leg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1/4 inch (6. mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Total Height of Horizontal Leg: 0.525 inches (13.33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model VB08, Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model VB10, Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model VB12, Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model VB14, Length: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model VB16, Length: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Powder coated, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Powder coated, color as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Powder coated, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Required Hardware: 4 Wood Screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Basis of Design: Triton HD Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Gusseted legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 3/16 inch (5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Load: Up to 495 pounds (225 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model TB08, Leg Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model TB10, Leg Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model TB12, Leg Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model TB14, Leg Length: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model TB16, Leg Length: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model TB18, Leg Length: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Model TB20, Leg Length: 20 inches (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Model TB22, Leg Length: 22 inches (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Powder coated, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: Powder coated, color as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish: Powder coated, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Finish: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Required Hardware: 6 Wood Screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Basis of Design: Townley Shelf Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Ribbed horizontal leg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 3/16 inch (5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model TSB08, Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model TSB10, Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model TSB12, Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Powder coated, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Powder coated, color as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: Powder coated, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Required Hardware: 4 Wood Screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | STEEL HIDDEN BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Standard Hidden Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Flat bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edges: Rounded for safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mounting: 5 mounting points for secure installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model SHB08, Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model SHB10, Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model SHB12, Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model SHB14, Length: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model SHB16, Length: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Model SHB18, Length: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Model SHB20, Length: 20 inches (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Model SHB22, Length: 22 inches (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Model SHB24, Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish: Powder coated, black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Finish: Powder coated, color as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Finish: Powder coated, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Finish: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Required Hardware: 5 wood screws, No. 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | STAINLESS STEEL BRACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Delta HD Bracket; as manufactured by Steel Design Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Design: Curved gusset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Load: Up to 700 pounds (318 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model DB08, Leg Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model DB10, Leg Length: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model DB12, Leg Length: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model DB14, Leg Length: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model DB16, Leg Length: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model DB18, Leg Length: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Model DB20, Leg Length: 20 inches (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Model DB22, Leg Length: 22 inches (559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Required Hardware: 3 wood screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||