| Find over 500 more construction specifications | Arcat.com |
Ornamental Metal Panels / Grilles | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Archer Douglas, which is located at: 4141 E. Raymond St. Suite E Phoenix, AZ 85040 Toll Free Tel: 866-816-9005 Tel: 602-429-0469 Fax: 602-437-3335 Email: request info Web: https://www.archerdouglas.com [ Click Here ] for additional information. Why choose Archer Douglas? In a world that's beginning to look the same no matter where you go, you crave meaningful over mediocre, extraordinary over average. In a word, you seek 'custom.' Custom architectural panels. Whether you're a motivated architect or designer, a discerning business owner or a sophisticated homeowner, Archer Douglas may be your next valuable relationship. We believe in aesthetics as much as function and we believe that every space, indoor or out, can be made remarkable and unique. Custom in design. Custom in application. Customized just for you! We work with professionals. People who know architectural panels know how unique the custom concept is. While we usually work with landscape architects, building architects, engineers, designers, and contractors, we also work with homeowners and business owners. Whether you need a single designed panel or 50 custom-made pieces to do the job, we can do it together. Hardware and installation. At Archer Douglas, we do one thing and we do it well: build exclusive, custom-made architectural panels for commercial and residential clients who want to wow all who see them. We focus on partnering with clients from concept to delivery. While we don't install, we ensure everything is built ready for you or your contractor to install according to your specifications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ornamental Metal Panels / Grilles for the Following Applications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Railing and guard rail panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Room divider panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Security gates and fencing panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Cabinet, window, and door inserts | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Windscreen and sunscreen panels | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Exterior landscaping accents. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Custom fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Indoor decorative panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 23 37 13 - Diffusers, Registers and Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Provide manufacturer's limited lifetime warranty, excluding finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Archer Douglas, which is located at: 4141 E. Raymond St. Suite E; Phoenix, AZ 85040; Toll Free Tel: 866-816-9005; Tel: 602-429-0469; Fax: 602-437-3335; Email: request info; Web: https://www.archerdouglas.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | RAILING AND GUARD RAIL PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ROOM DIVIDER PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SECURITY GATES AND FENCING PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | CABINET, WINDOW, AND DOOR INSERTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | WINDSCREEN AND SUNSCREEN PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | EXTERIOR LANDSCAPING ACCENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | CUSTOM FABRICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.9 | INTERIOR DECORATIVE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Railing & guard rail inserts; as manufactured by Archer Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Made in USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Material: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Material: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: 18 gauge (0.0478 inch) (1.21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: 14 gauge (0.0747 inch) (1.90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thickness: 11 gauge (0.1196 inch) (3.04 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Thickness: 1/8 inch (3.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: 7 gauge (0.1793 inch) (4.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: 3 gauge (0.2391 inch) (6.07 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: Brushed, stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Polished | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Finish: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Size: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Size: As required to provide required access. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Pattern: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Pattern: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Pattern: Custom, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Pattern: Custom, to be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Color: Antique Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Color: BR23. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Color: WH120. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Color: Weathered Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Color: Silverado. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Color: BR47. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Color: Oil-Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Color: Dark Roast. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Color: Copper Clad. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Color: Copper Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Color: GR06. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Color: BK59. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Color: BG38. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Color: Almond Texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Color: GR1031. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Color: As selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||