| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Aluminum Railings | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Trex Company Incorporated, which is located at: 160 Exeter Dr. Winchester, VA 22603-8605 Toll Free Tel: 800-BUY-TREX Tel: 540-542-6300 Fax: 540-542-6890 Email: marketing@trex.com Web: https://www.trex.com [ Click Here ] for additional information. Since 1996 Trex has invented, defined and perfected the composite deck category, becoming the world's largest manufacturer of wood-alternative decking products. Never content to settle, we continue to make strides in outdoor engineering, melding innovation with environmental responsibility and beautiful form with powerful function. Formed in 1996 through the buyout of a division of Mobil Corporation, our company went public in 1999. Today we offer the industry's widest array of high-performance composite products, which are available in more than 42 countries around the world. With the largest market share of composite decking in North America, a growing international footprint and more than $740,000,000 in annual sales, we lead the industry on a global scale. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum railings including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum railing components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Underdrainage system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Moisture barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Outdoor lighting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03 30 00 - Cast-in-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05 52 23 - Aluminum Railings*. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06 73 00 - Composite Decking and Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | National Green Building Standard (NGBS). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate blocking and support requirements for railing posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate bracing of support posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Refer to Section 01 30 00 Submittal Procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Submit manufacturer current technical literature for each type of product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Include details showing anchorage to primary structure, bracing of deck framing, required blocking, and bridging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | NGBS Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Practice 608 - Indigenous Materials | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Practice 608.1: Provide documentation indicating manufacturing location of indigenous materials that are extracted, processed, and manufactured within 500 miles of project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Practice 1001 - Building Owners' Manual for One- and Two-Family Dwellings | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Practice 1001.1 (20): Provide documentation indicating how to maintain and care for material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Quality Assurance Submittals | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer Instructions: Provide manufacturer's written instructions including proper material storage, material handling, installation sequence, and attachment methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Test Report: Submit ICC ES Report: ER-4943P indicating properties of deck framing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Refer to Section 01 60 00 Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deliver framing materials and components in manufacturer's original, unopened, undamaged packaging with identification labels intact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials on dry, level, firm, and clean surface. Elevate material at one end to allow moisture run-off, cover and ventilate to allow air to circulate and moisture to escape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.11 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Limited Warranty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty Period: 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Warranty Period: 25 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Trex Company Incorporated, which is located at: 160 Exeter Dr.; Winchester, VA 22603-8605; ASD Toll Free Tel: 800-BUY-TREX; Tel: 540-542-6300; Fax: 540-542-6890; Email: marketing@trex.com; Web: https://www.trex.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | DECK RAILING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Deck Railing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Trex Signature Railing as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Rod Rail as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Curved Rail as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Cocktail Rail as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: ADA-Compliant Handrail as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Durable powder coating, color as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Railing Post Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products: Standard posts, Post Mounts or Joist Mount posts, post caps, post skirts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Durable powder coating, color as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Gates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Welded panel aluminum gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Durable powder coating, color as selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
Engineered with the same combination of durability and ease that makes us the world's #1 decking brand, Trex Spiral Stairs offer all of the space-saving advantages of traditional spiral staircases with Trex signature style, strength and simplicity. And with a range of design options like two material choices and custom, high-performance composite treads the Trex Spiral Stairs system is the ultimate staircase alternative. Space Saving and Stylish; Aluminum Powder-Coated or Galvanized Options; Treads available in All Trex Transcend Colors; Optional Trex Boards and Trex Lighting; Easy to Install; 25-year Limited Warranty. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stairs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Spiral Stairs system as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | DRAINAGE SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Under-Deck Drainage System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Trex RainEscape as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Moisture Barrier: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product; Trex Protect Tape as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | OUTSIDE LIGHTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Trex Outdoor Lighting as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and approved submittals. Install in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove scrap material from site and legally dispose of offsite. | |||||||||||||||||||||||||||||||||||||||||||||||||
Trex Company, Inc. Guide Specifications have been written as an aid to the professionally qualified Specifier and Design Professional. The use of this Guideline Specification requires the sole professional judgment and expertise of the qualified Specifier and Design Professional to adapt the information to the specific needs for the Building Owner and the Project, to coordinate with their Construction Document Process, and to meet all the applicable building codes, regulations and laws. | ||||||||||||||||||||||||||||||||||||||||||||||||||