| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Horizontal Bar Railings | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of AGS Stainless, Inc., which is located at: 7873 N. E. Day Rd. Bainbridge Island, WA 98110 Toll Free Tel: 888-842-9492 Tel: 206-842-9492 Fax: 206-842-8179 Email: request info Web: http://www.agsstainless.com [ Click Here ] for additional information. AGS Stainless, Inc. is the home of the CLEARVIEW Railing System. Clearview® railings deliver the highest level of quality and design in an affordable and timely, prefabricated solution. Our railing is manufactured to meet your project's unique conditions, be it commercial or residential. All components are welded, requiring no field cutting, drilling or modifications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Horizontal bar stainless steel railing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05 73 16 - Wire Rope Decorative Metal Railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06 46 13 - Wood Door and Window Casings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A 554 - Standard Specification for Welded Stainless Steel Mechanical Tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's specifications and technical data including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Detailed specification of construction and fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings for fabrication and installation. Include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plans, elevations, and detail sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Indicate materials, methods, finishes, and types of joinery, fasteners, anchorages, and accessory items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Where materials or fabrications are indicated to comply with certain design loadings, include structural computations, material properties, and other information needed for structural analysis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Prepare samples on metal of same alloy and thickness to be used for the Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Quality Control Submittals: Statement of manufacturer's qualifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Qualifications: Not less than 10 years experience in the actual production of specified products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer's Qualifications: Firm with demonstrated experience in installation of systems similar in complexity to those required for this Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Provide manufacturer's standard 3 year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: AGS Stainless, Inc., which is located at: 7873 N. E. Day Rd.; Bainbridge Island, WA 98110; Toll Free Tel: 888-842-9492; Tel: 206-842-9492; Fax: 206-842-8179 ; Email: request info; Web: http://www.agsstainless.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SYSTEM DESCRIPTION - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Custom, shop-fabricated stainless steel railing frame with mechanical fittings and attachment for field installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Infill: Horizontal bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop fabricate such that no jobsite welding, grinding or cutting is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STAINLESS STEEL RAILING SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless Steel Railing System: Clearview Olympus Railing System as manufactured by AGS Stainless, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Horizontal bar railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabrication: Component based, factory welded components. Verify dimensions on site prior to shop fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mill joints to a tight, hairline fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Miter corner joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Structural Requirements: Fabricate integral railings and component connections to meet or exceed the requirements as set forth in the current, adopted ICC International Building Code (IBC), International Residential Code (IRC), or governing local code as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Type A316 or Type A304 Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Post Material: ASTM A 554, Type A316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Post Size: 1-1/2 inch (38.1 mm) x 1-1/2 inch (38.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Top Rails: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Rail Material: ASTM A 554, Type A316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Top Rail Material: Wood top rails provided by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Top Rail Shape, Size: Round, 1-5/8 inch (15.8 mm) diameter x 16 gauge tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top Rail Shape, Size: Flat, 1/2 inch (12.7 mm) x 2 inch (50.8 mm) x 16 gauge tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Infill - Horizontal Round Bars: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bars: 5/8 inch (8 mm) diameter x 16 ga. stainless steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Infill tubes are horizontal or sloped to match finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation: Infill tube end connections achieved with proprietary A316 SS hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Intermediate Connections: Proprietary ABS hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Post Mounting Configuration: Top mount, as indicated on installation Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Post Mounting Configuration: Side mount, as indicated on installation Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Post Mounting Configuration: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height: 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Height: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Configuration: Residential. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Configuration: Commercial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Configuration: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Hardware: Stainless steel construction; separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stainless Steel: No. 4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder Coated: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: To be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION AND PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Commencement of installation constitutes acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install railing system plumb, level, and true and in accordance with manufacturer's installation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide anchorage devices and fittings to secure to in-place construction to adjacent construction. Separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not cut components or abrade component finishes. Field touch-up of finishes only acceptable if done as per manufacturer's recommendations. Return components with damaged finishes to shop for required alterations according to manufacturer's return policy, followed by complete refinishing or provide new components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Secure mounting brackets to building structure in a positive manner using manufacturer recommended reinforcement and anchorage methods for substrate conditions. Locate brackets and hardware at spacing required to support structural loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Installation of railing system shall be rigid and secure, installed by mechanics experienced in erection of architectural metal. Mounting hardware shall be drawn up tightly. Rails shall be set plumb and aligned. | |||||||||||||||||||||||||||||||||||||||||||||||||