MasterFormat: 2014
Download this Cable Railings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Paralux Cable Systems, Inc. Cable Railings
 
         
SECTION 05 73 16
 
         
CABLE RAILINGS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Paralux Cable Systems, Inc.; cable railings.
This section is based on the products of Paralux Cable Systems, Inc., which is located at:
75 Basin Run Rd.
Drifting, PA 16834
Toll Free Tel: 833-PARALUX
Fax: 814-345-6506
Email: request info
Web: https://paraluxcablerailing.com
[ Click Here ] for additional information.
Paralux is located in Central Pennsylvania in our 15,000 square foot facility. After being involved in manufacturing in various industries - including cable railing for 15 years - we decided to launch our own brand. In short, we build great cable railings. Our facility houses 10 CNC Swiss Style Lathes, 2 Swaging Machines, a mill and many other pieces of inspection equipment. Our process creates a brilliant surface finish with unrivaled uniformity among parts.
By keeping production in-house we are able to meet your deadlines time and time again. Our extensive inventory of equipment allows us to customize parts for the most complex projects. You will receive attentive care because at the end of the day we know you are trusting us to meet your deadlines.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Cable railing systems.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 62 13 - Non-Shrink Grouting.
 
          C.Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
 
          D.Section 06 10 00 - Rough Carpentry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          C.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.7WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Paralux Cable Systems, Inc., which is located at: 75 Basin Run Rd.; Drifting, PA 16834; Toll Free Tel: 833-PARALUX; Fax: 814-345-6506; Email: request info; Web: https://paraluxcablerailing.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2CABLE RAILING SYSTEMS
 
          A.Basis of Design: Paralux Cable Railings; as manufactured by Paralux Cable Systems.
          1.Type: Stainless steel railing system.
          2.Materials: Type 316 stainless steel.
          ** NOTE TO SPECIFIER ** Delete heights not required.
          3.Rail Height: 36 inches (914 mm).
          4.Rail Height: 42 inches (1067 mm).
          5.Rail Height: _____.
          ** NOTE TO SPECIFIER ** Delete cable direction not required.
          6.Cable Railing: Horizontal.
          7.Cable Railing: Vertical.
          8.Components:
          ** NOTE TO SPECIFIER ** Delete components not required.
          a.Posts: Stainless Steel Round.
          b.Posts: Stainless Steel Square.
          c.Posts: _____.
          d.Top Rail: _____.
          e.Cable Receiver: 1.5 inch Commercial Receiver:
          1)Total Length: 1.79 inches (45.5 mm).
          2)Shaft Diameter: 0.438 inches (11.1 mm).
          3)Threading: 5/16-24 UNF - 2B.
          4)Head: 3/16 inch (4.8 mm) hex.
          f.Cable Receiver: 2.0 inch Commercial Receiver:
          1)Total Length: 2.29 inches (58.2 mm).
          2)Shaft Diameter: 0.438 inches (11.1 mm).
          3)Threading: 5/16-24 UNF - 2B.
          4)Head: 3/16 inch (4.8 mm) hex.
          g.Cable Receiver: 3.0 inch Commercial Receiver:
          1)Total Length: 3.29 inches (83.6 mm).
          2)Shaft Diameter: 0.438 inches (11.1 mm).
          3)Threading: 5/16-24 UNF - 2B.
          4)Head: 3/16 inch (4.8 mm) hex.
          h.Cable Stud: 1-8 Wire Rope Com 1-8 Stud:
          1)Total Length: 1 inches (25.4 mm).
          2)Diameter: 0.300 inches (7.6 mm).
          3)Threading: 5/16-24 UNF - 2B.
          4)Graphite coating on threads.
          i.Cable Stud: 3-16 Wire Rope Com 3-16 Stud:
          1)Total Length: 1 inches (25.4 mm).
          2)Diameter: 0.300 inches (7.6 mm).
          3)Threading: 5/16-24 UNF - 2B.
          4)Graphite coating on threads.
          j.Wire Rope: 1-8 Wire Rope:
          1)Construction: 1X19.
          2)Grade: AISI 316.
          3)Lay Length: 1.265 inches (32.1 mm).
          4)Diameter: 1/8 inch (3.2 mm).
          5)Nominal Breaking Strength: 1869 pounds (847.8 kg).
          6)Actual Breaking Strength: 2228 pounds (1011 kg).
          k.Wire Rope: 3-16 Wire Rope:
          1)Construction: 1X19.
          2)Grade: AISI 316.
          3)Lay Length: 1.819 inches (46.2 mm).
          4)Diameter: 3/16 inch (4.8 mm).
          5)Nominal Breaking Strength: 4183 pounds (1897 kg).
          6)Actual Breaking Strength: 4786 pounds (2171 kg).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Install railing system plumb, level, and true.
 
          B.Provide anchorage devices and fittings to secure to in-place construction to adjacent construction. Separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion.
 
          C.Do not tighten the cables more than what is necessary to eliminate any sag. Installation of railing system shall be rigid and secure.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION