MasterFormat: 2014
Download this Cable Railing and Floating Stair Systems Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
ViewRail Systems Cable Railing and Floating Stair Systems
 
         
SECTION 05 73 16
 
         
CABLE RAILING AND FLOATING STAIR SYSTEMS
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** ViewRail, railing and floating stair systems.
This section is based on the products of ViewRail, which is located at:
1722 Eisenhower Drive N
Goshen, IN 46526
Tel: 574-742- 1030
Email: ______.
Web: www.viewrailsystems.com
[Click Here] for additional information.
ViewRail creates products that combine architecturally correct simplicity with irresistible elegance. Offering a wide range of custom features and finishes, we provide railing solutions that bring beauty, safety, and efficiency to projects of any size. Our innovative designs make ViewRail systems as easy to install as they are to look at.
Our mission is to create the cleanest look at an unsurpassed value, allowing our customers to sit back and enjoy the view. Your new rail is ViewRail.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Railing and floating stair systems including the following:
          1.Floating stairs.
          2.Railing posts.
          3.Rail gates.
          4.Handrails.
          5.Cable railing infill.
          6.Stainless steel rod infill.
          7.Slim rod infill.
          8.Glass panel railing infill.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 20 00 - Finish Carpentry.
 
          B.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Architectural Manufacturers Association (AAMA):
          1.AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
 
          B.International Residential Code.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Railing must conform to apply to pertinent sections of the following codes:
          1.Applicable state and local building codes, including the International Residential Code.
 
          B.Handrail for Ramps and Stairs:
          1.Ramps with a 6 in (152 mm) rise or greater shall have handrails on both sides.
          2.Stairs shall have handrails on both sides.
          3.Installed Handrail Height: 34 to 39 in (864 to 991 mm) above ramp or stair surface.
          4.A barrier shall be provided and constructed to prevent the passage of a 4 in (102 mm) diameter sphere above ramp or stair grade level.
          5.Circular Cross Section Handrails: 1-1/2 in (38 mm) diameter gripping surface.
          6.Clearance between Wall or Post Surface and Handrail: 1-1/2 in (38 mm) minimum.
          7.At the top and bottoms of handrail sections that stop at a landing, handrail shall extend 12 in (305 mm) horizontally beyond the top riser and 12 in (305 mm) horizontally beyond the bottom tread.
          8.Handrail shall be continuous, without interruption.
          9.Handrails shall return to a wall, guard or walking surface.
 
          C.Structural Performance of Railings:
          1.Handrails:
          a.Uniform Load: 50 lbf per ft (729.7 N per m) applied in any direction.
          b.Concentrated Load: 200 lbf (889.6 N) applied in any direction.
          c.Uniform and concentrated loads need not be assumed to act concurrently.
          2.Top Rails of Guards:
          a.Uniform Load: 50 lbf per ft (729.7 N per m) applied in any direction.
          b.Concentrated Load: 200 lbf (889.6 N) applied in any direction.
          c.Uniform and concentrated loads need not be assumed to act concurrently.
          3.Infill Areas:
          a.Horizontal concentrated load of 50 lbf per sq ft (2394 N per sq m) at any point in system, including panels, intermediate rails, balusters, or other elements composing infill area. Load on infill area need not be assumed to act concurrently with loads on top rails.
          b.Glass infill panels shall have a safety factor of 4 included in the calculation.
 
          D.Thermal Movement: Exterior railings shall allow for thermal movement resulting from the following maximum change (range) in ambient and surface temperatures by preventing buckling, opening of joints, overstressing of components, failure of connections, and other detrimental effects. Base engineering calculation on surface temperatures of materials due to both solar heat gain and nighttime-sky heat loss.
          1.Temperature Change (Range): 120 degrees F (48.9 degrees C), ambient; 180 degrees F (82.2 degrees C), material surfaces.
 
          E.Corrosion Control: Prevent galvanic action and other corrosion types. Insulate metals and other materials from direct contact with incompatible materials.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Prior to fabrication submitted which include the following:
          1.Plan views showing location of handrail required for the project with all necessary dimensions.
          2.Detail drawings which show standard handrail elevations, typical railing connections, anchoring systems and expansion joints.
          3.Drawings shall be signed and sealed by a structural engineer licensed in the jurisdiction of the project indicating compliance with design loads specified and requirements of authorities having jurisdiction.
 
          D.Qualification Data: For professional engineer.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 in (152 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Primary products specified in this section shall be supplied by a single manufacturer with a minimum of ten years experience manufacturing similar products.
 
          B.Installer Qualifications: Products listed in this section shall be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to site and store in manufacturer's original containers and packaging, with labels clearly identifying product name and manufacturer.
 
          B.Store products in clean, dry area indoors until ready for installation. Store materials in accordance with manufacturer's instructions.
 
          C.Protect materials and finish from damage during handling and installation.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          B.Verify actual locations of walls and other construction contiguous with railings by field measurements before fabrication and indicate measurements on Shop Drawings.
 
          C.Coordinate installation of anchorages for railings. Furnish setting drawings, templates, and directions for installing anchorages, including sleeves, concrete inserts, anchor bolts, and items with integral anchors, that are to be embedded in concrete or masonry. Deliver such items to Project site in time for installation.
 
          1.9COORDINATION AND SCHEDULING
 
          A.Ensure that shop drawings and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          C.Schedule installation so wall attachments are made only to completed substrates. Do not support railings temporarily by any means that do not satisfy structural performance requirements.
 
          1.10WARRANTY
 
          A.At project closeout, provide an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: ViewRail Systems, which is located at: 1722 Eisenhower Drive N; Goshen, IN 46526; Tel: 574-742-1030; Email: request info; Web: www.viewrailsystems.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2FLOATING STAIRS
 
          A.Basis of Design: ViewRail Flight, Floating Stairs as manufactured by ViewRail.
          1.Standards Compliance: International Residential Code.
          ** NOTE TO SPECIFIER **
          2.Load Capacity: As required by Code.
          3.Dimensions: As defined and detailed on the Drawings.
          4.Dimensions:
          a.Finished Floor to Finished Floor Height (in//mm): ______.
          b.Riser Height (in/mm) ______.
          c.Run Depth (in/mm): ______.
          5.Monostringer: Shop fabricated and welded.
          a.Material: Mild or stainless steel welded construction.
          b.Finish: Powder coat.
          c.Color: As determine by the Architect from Manufacturer's selection.
          d.Mounting Hardware: Supplied by others. Dependent upon type of substrate stringer is being mounted to.
          6.Touch-up Paint: Used to paint bolts to match stringer.
          7.Tread Mounting Brackets:
          a.Material: Mild or stainless steel welded construction.
          b.Finish: Match stringer.
          c.Color: Match stringer.
          d.Mounting Hardware: Supplied as required by Manufacturer.
          8.Wood Riser Treads:
          ** NOTE TO SPECIFIER ** Manufacturer has over 20 different species of wood to choose from. Contact manufacturer for more detailed information. Delete wood species option not required.
          a.Wood Species: ______.
          b.Wood Species: As selected by the Architect
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: ______.
          d.Finish: As selected by the Architect
          ** NOTE TO SPECIFIER ** Delete dimensions option not required.
          e.Dimensions: As detailed on the Drawings.
          f.Dimensions:
          g.1.)Tread Height (in/mm): ______.
          h.2.)Tread Width (in/mm): ______.
          i.3.)Tread Depth (in/mm): ______.
          j.Mounting Hardware: Supplied as required by Manufacturer.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3RAILING POSTS
 
          A.Standards Compatibility: International Residential Code
          1.Posts shall be capable of withstanding 200 lbs (90.7 kg) in any direction.
          ** NOTE TO SPECIFIER ** Posts are built to order. They can be made
with any angle foot mount and drilled with custom hole spacing. See manufacturer's information or contact manufacturer for more detail.
 
          B.Basis of Design: Railing Posts as manufactured by ViewRail.
          1.Dimensions: 2 in (51 mm) square.
          ** NOTE TO SPECIFIER ** Delete material options not required.
          2.Material: 2205 marine grade stainless steel.
          ** NOTE TO SPECIFIER ** Electropolish is optional and available only on marine grade stainless steel. Delete if not required.
          a.Electropolish.
          3.Material: 304 stainless steel.
          4.Material: Aluminum.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          5.Finish: Brushed.
          6.Finish: Powder Coating:
          7.Finish: TGIC polyester powder coat per AAMA 2603 minimum.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: Black.
          b.Color: Copper vein.
          c.Color: Fashion grey.
          d.Color: Colonial grey.
          e.Color: Bone white.
          f.Color: Apollo white.
          g.Color: ______.
          h.Color: To be selected from the manufacturer's available color palette.
          i.Color: As specified in the finish schedules of the Contract Documents.
          8.Finish: Kynar 500 Fluoropolymer coating per AAMA 2605 minimum.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          a.Color: Black.
          b.Color: Copper vein.
          c.Color: Fashion grey.
          d.Color: Colonial grey.
          e.Color: Bone white.
          f.Color: Apollo white.
          g.Color: ______.
          h.Color: To be selected from the manufacturer's available color palette.
          i.Color: As specified in the finish schedules of the Contract Documents.
          ** NOTE TO SPECIFIER ** Delete tops option not required.
          9.Tops: Universal. Pivoted. Used for level and angle runs.
          10.Tops: Flat. Stationary. Used for level runs.
          ** NOTE TO SPECIFIER ** Delete mounting type options not required.
          11.Mounting Type: Side mount.
          12.Mounting Type: Slim side mount.
          13.Mounting Type: Side mount bump out.
          14.Mounting Type: Core drill.
          15.Mounting Type: Concrete mount.
          ** NOTE TO SPECIFIER ** Delete foot post angle if post is mounted on a level substrate.
          16.Mounting Post Angle: ______ degrees.
          ** NOTE TO SPECIFIER ** Delete hole spacing options not required.
          17.Hole Spacing for Cables or Rods: 3-1/8 in (79.4 mm).
          18.Hole Spacing for Cables or Rods: As detailed on the Drawings.
          19.Hole Spacing for Cables or Rods: As selected by the Architect.
          ** NOTE TO SPECIFIER ** Delete foot cover option not required.
          20.Foot Covers; One Piece: For covering mounting screws.
          ** NOTE TO SPECIFIER ** Split foot covers are used on rod rail installations or for any post after installation.
          21.Foot Covers; Split: For covering mounting screws.
          22.Foot Cover Finish: Match post finish.
          ** NOTE TO SPECIFIER ** Delete handrail height options not required.
          23.Handrail Height: 36 in (914 mm). 10 holes.
          24.Handrail Height: 39 in (991 mm). 11 holes.
          25.Handrail Height: 42 in (1067 mm). 12 holes.
          26.Handrail Height: ______.
          27.Handrail Height: As detailed on the Drawings.
          28.Mounting Screws: 5/16 in (8 mm) by 4 in (102 mm) long. Quantity dependent on mounting type.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4RAIL GATES
 
          A.Standards Compatibility: International Residential Code
 
          B.Basis of Design: Rail gates as manufactured by ViewRail.
          ** NOTE TO SPECIFIER ** Delete gate type options not required.
          1.Gate Type: Universal top. Matches handrail.
          2.Gate Type: Flat top.
          ** NOTE TO SPECIFIER ** Delete gate height options not required.
          3.Gate Height: 36 in (914 mm).
          4.Gate Height: 39 in (991 mm).
          5.Gate Height: 42 in (1067 mm).
          6.Gate Height (in/mm): ______.
          7.Gate Height: As detailed on the Drawings.
          8.Gate Height: As selected by the Architect.
          ** NOTE TO SPECIFIER ** Delete gate width options not required. Or delete all options if specifying a double gate.
          9.Gate Width: 36 in (914 mm).
          10.Gate Width: 39 in (991 mm).
          ** NOTE TO SPECIFIER ** Gates 42" or wider require thicker post walls and a thicker mounting plate.
          11.Gate Width: 42 in (1067 mm).
          12.Gate Width: 45 in (1143 mm).
          13.Gate Width: 48 in (1219 mm).
          14.Gate Width (in/mm): ______.
          15.Gate Width: As detailed on the Drawings.
          16.Gate Width: As selected by the Architect.
          17.Post Spacing for Gate: Gate width plus 1-1/8 in (28 mm).
          ** NOTE TO SPECIFIER ** Delete double gate width options not required or delete all if specifying a single gate. Double gates are available for openings from 48 in (1219 mm) to 96 in (2438 mm).
          18.Double Gate Width (in/mm): ______.
          19.Double Gate Width: As detailed on the Drawings.
          20.Double Gate Width: As selected by the Architect.
          21.Material, Gate Posts and Frames: 2205 marine grade stainless steel.
          ** NOTE TO SPECIFIER ** Electropolish is optional and available only on marine grade stainless steel. Delete if not required.
          a.Electropolish.
          b.Gates have stainless steel rods infill.
          c.Finish: To match railing posts.
          ** NOTE TO SPECIFIER ** Gate hardware promotes customer safety and lasting strength. Hardware is shipped loose field installed allowing installer to choose swing direction and achieve a precise fit. Delete hardware option not required.
          22.Hardware: Standard. Two self-closing hinges and a magnetized latch.
          23.Hardware: ______.
          24.Hardware: Custom. As selected by the Architect.
          25.Hardware: As detailed on the Drawings.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5HANDRAILS
 
          A.Standards Compatibility: International Residential Code.
 
          B.Basis of Design: Handrails as manufactured by ViewRail.
          ** NOTE TO SPECIFIER ** Delete material options not required.
          1.Material: Wood species; as chosen by the Architect from Manufacturer's selection.
          a.Finish: As chosen by the Architect from Manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete rail size options not required.
          b.Rail Size: 1 x 2 in (25 by 52 mm).
          c.Rail Size (in/mm): ______.
          d.Rail Size: As detailed on the Drawings.
          e.Handrail Mounting Brackets: Stainless steel.
          2.Material: 304 stainless steel. Brushed finish.
          ** NOTE TO SPECIFIER ** Delete rail size options not required.
          a.Rail Size: 1 x 2 in (25 by 52 mm).
          b.Rail Size: ______.
          c.Rail Size: As detailed on the Drawings.
          d.End Caps: Match material and finish.
          e.Handrail Mounting Brackets: Stainless steel.
          f.Transition Caps: Stainless steel. Finish to match handrails.
          3.Material: Aluminum.
          ** NOTE TO SPECIFIER ** Delete rail size options not required.
          a.Rail Size: 1 x 2 in (25 by 52 mm).
          b.Rail Size: ______.
          c.Rail Size: As detailed on the Drawings.
          d.End Caps: Match material and finish.
          e.Handrail Mounting Brackets: Aluminum.
          f.Transition Caps: Aluminum. Finish to match handrails.
          4.Material: 2205 marine grade stainless steel.
          a.Rail Size: 1-1/2 in (38 mm) diameter.
          b.End Caps: Match material and finish.
          c.Handrail Joints and transitions: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required. Finishes below do not apply to wooden handrail .
          d.1.)Finish: Brushed.
          e.2.)Finish: Powder Coating:
          f.3.)Finish: TGIC polyester powder coat per AAMA 2603 minimum.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          g.a.)Color: Black.
          h.b.)Color: Copper vein.
          i.c.)Color: Fashion grey.
          j.d.)Color: Colonial grey.
          k.e.)Color: Bone white.
          l.f.)Color: Apollo white.
          m.g.)Color: ______.
          n.h.)Color: To be selected from the manufacturer's available color palette.
          o.i.)Color: As specified in the finish schedules of the Contract Documents.
          p.4.)Finish: Kynar 500 Fluoropolymer coating per AAMA 2605 minimum.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          q.a.)Color: Black.
          r.b.)Color: Copper vein.
          s.c.)Color: Fashion grey.
          t.d.)Color: Colonial grey.
          u.e.)Color: Bone white.
          v.f.)Color: Apollo white.
          w.g.)Color: ______.
          x.h.)Color: To be selected from the manufacturer's available color palette.
          y.i.)Color: As specified in the finish schedules of the Contract Documents.
          5.Handrail Screws. Mounting hardware varies according to mounting substrate. See installation instructions for more detailed information.
          6.Accessories:
          ** NOTE TO SPECIFIER ** Delete any accessories not required.
          a.Wall-Mounted Handrail Brackets:
          b.1.)Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          c.2.)Finish: ______.
          d.3.)Finish: As selected by the Architect.
          e.4.)Finish to match handrails.
          f.5.)Bracket Projection: 3-3/16 in (81 mm).
          g.Grab Rail Brackets: Attaches to any stainless-steel post. Adjustable to any angle.
          h.1.)Material: 2205 marine grade stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          i.1.)Finish: ______.
          j.2.)Finish: As selected by the Architect.
          k.3.)Finish to match handrails.
          ** NOTE TO SPECIFIER ** Available for wood posts or metal posts.
          l.Post Side Handrail Brackets: Designed to accommodate handrail that terminates into side of a post. An elongated slot makes them fully adjustable for a great fit.
          m.1.)Material: 2205 marine grade stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          n.2.)Finish: ______.
          o.3.)Finish: As selected by the Architect.
          p.4.)Finish to match handrails.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6CABLE RAILING INFILL
          ** NOTE TO SPECIFIER ** Delete paragraph not required.
 
          A.Basis of Design: Cable railing infill for metal posts as manufactured by ViewRail. System keeps the cable mounting hardware out of sight,
          1.Component Material: 2205 marine grade stainless steel.
          2.Stainless steel rope per ASTM A 492.
          a.Stainless Steel Cable Diameter: 5/32 in (4 mm).
          ** NOTE TO SPECIFIER ** Delete kit options not required.
          3.Level Tension Kit: Used to mount one end of cable to a metal post that has level through-holes
          a.Tension Receiver: One.
          b.Threaded Crimp Fitting: One.
          c.Steel Insert Sleeve: One.
          4.Angle Tension Kit: Used to mount one end of cable to a metal post that has angled through-holes
          a.Tension Receiver: One.
          b.Threaded Crimp Fitting: One.
          c.Angle Washer: One.
          d.Adhesive Sleeve: One.
          5.Key mount Kit: Works on level and angle applications. Can only be used with a ViewRail post that has been designed with keyholes to accept these specific fittings.
          a.Keymount Fitting: One.
          b.Adhesive Sleeve: One.
          ** NOTE TO SPECIFIER ** Intermediate posts are for layouts having more than 4 to 8 ft ( mm)' between main post keeping cable deflection to a minimum. Posts are not structural in nature and should be used only to limit cable deflection. Delete intermediate post options not required or delete all of them.
          6.Intermediate Post: 3/16 in (5 mm).
          7.Intermediate Post: 3/4 in (19 mm).
 
          B.Basis of Design: Cable railing infill for wood posts as manufactured by ViewRail. System keeps the cable mounting hardware out of sight. Wood cable railing kits include some special components designed to perform specifically in wood posts, composite posts, or posts with vinyl sleeves.
          1.Component Material: 2205 marine grade stainless steel.
          2.Stainless steel rope per ASTM A 492.
          a.Stainless Steel Rope Diameter: 5/32 in (4 mm).
          ** NOTE TO SPECIFIER ** Delete kit option
          3.Wood Level Tension Kit: Used to mount one end of cable to a wood post that has level through-holes.
          a.Tension Receiver: One.
          b.Threaded Crimp Fitting: One.
          c.Stainless Steel Washer: One.
          d.Steel Insert Sleeve: One.
          4.Wood Angle Tension Kit: Used to mount one end of cable to a wood post that has angled through-holes
          a.Tension Receiver: One.
          b.Threaded Crimp Fitting: One.
          c.Angle Washer: One.
          d.Oval Washer: One.
          e.Wood Angle Insert: One.
 
          C.Basis of Design: DriveTite Crimpless Cabling System for Wood Posts as manufactured by ViewRail. Utilizes a compression fit that is accomplished using familiar hand tools. Compatible with the standard Wood Tension Kit when you can't run cable through a post.
          1.Component Material: 2205 marine grade stainless steel.
          2.Stainless steel rope per ASTM A 492.
          a.Stainless Steel Rope Diameter: 5/32 in (4 mm).
          ** NOTE TO SPECIFIER ** The DriveTite Kit can be used in wooden posts of 2-1/2 in (64 mm) minimum thickness. The surface kit can be used with 1-1/2 in (38 mm) minimum mounting material.
          3.DriveTite Kit: Used to mount one end of a level or angled cable run to a wood post.
          a.Barrel Fitting: One.
          b.Cable Wedge: One.
          c.Tensioning Screw: One.
          d.Wood Angle Insert: One.
          4.DriveTite Surface Kit: Used to mount one end of a level or angled cable run to a wood post.
          a.Barrel Fitting: One.
          b.Cable Wedge: One.
          c.Tensioning Screw: One.
          d.Barrel Fitting: One.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.7SLIM ROD RAILING INFILL
 
          A.Basis of Design: Slim Rod Railing Infill System for Metal Posts as manufactured by ViewRail.
          1.Rod Material: 2205 marine grade stainless steel.
          2.Rod Finish: Brushed.
          3.Rod Diameter: 1/4 in (6 mm)
          4.Rod Lengths: As detailed on the Drawings.
          5.Rod Bends: As detailed on the Drawings.
          ** NOTE TO SPECIFIER ** Delete rod kit option not required. Keep both is needed.
          6.Level Rod Kit: Quantities determined by Drawing details.
          7.Angle Rod Kit: Quantities determined by Drawing details.
          8.Rod Installation Hardware: As required per installation instructions.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.8GLASS PANEL RAILING INFILL
 
          A.Standards Compatibility: International Residential Code
 
          B.Basis of Design: Glass Panel Railings as manufactured by ViewRail.
          1.Glazing Clips:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: ______.
          b.Finish: As selected by the Architect.
          c.Finish: To match posts.
          ** NOTE TO SPECIFIER ** Delete glazing thickness not required.
          d.Glazing Thickness: 3/8 in (9.5 mm)
          e.Glazing Thickness: 1/2 in (12.7 mm).
          ** NOTE TO SPECIFIER ** Delete Three of the following four glazing infill support options.
          2.Base Rail: Hidden fasteners within floor level base rail tilt and lock the glazing panels to align the panes.
          a.No top cap or stiffeners are required but can be accessorized.
          3.Surface Mount Glass Brackets: Use pressure on the screws, instead of tightening screws through static drilled holes
          a.Material: 2205 marine grade stainless steel.
          4.Side Mount Glass Brackets: Use pressure on the screws, instead of tightening screws through static drilled holes
          a.Material: 2205 marine grade stainless steel.
          5.Stand Off Pins: Completely frameless look. Arranged in many flexible patterns and adjusted up to 5/16 in (8 mm), making them quite useful for attaching glass to a wide variety of surfaces.
          a.Material: 2205 marine grade stainless steel.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          B.Fit exposed connections together to form tight, hairline joints.
          1.Do not weld, cut, or abrade surfaces of railing components that have been coated or finished after fabrication and that are intended for field connection by mechanical or other means without further cutting or fitting.
          2.Set posts plumb within a tolerance of 1/16 in per 3 feet (1.6 mm per 1 m).
          3.Align rails so variations from level for horizontal members and variations from parallel with rake of steps and ramps for sloping members do not exceed 1/4 in per 12 feet (6 mm per 3.6 m).
 
          C.Use anchorage devices and fasteners where necessary for securing railings and for properly transferring loads to in-place construction.
 
          D.Attach handrails to wall with wall brackets. Provide brackets with 1-1/2 in (38 mm) clearance from inside face of handrail and finished wall surface.
 
          E.Once installed, products shall be in compliance with the requirements of applicable federal, state and local building codes.
 
          3.4CLEANING AND PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Remove all stains, dirt, grease, or other substances by washing thoroughly using clean water and soap; rinse with clean water.
 
          C.Do not use acid solutions, steel wool, and other harsh abrasives.
 
          D.Restore finishes damaged during installation and construction period so no evidence remains of correction work. Return items that cannot be refinished in the field to the shop; make required alterations and refinish entire unit or provide new units.
 
         
END OF SECTION