| Find over 500 more construction specifications | Arcat.com |
Shop Applied Wood Coating - Exterior and Interior Applications | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Carolina Colortones, which is located at: 2 Industrial Dr. Arden, NC 28704 Toll Free Tel: 800-948-4349 Tel: 828-687.9510 Email: request info Web: http://carolinacolortones.com [ Click Here ] for additional information. Carolina Colortones is a leading prefinisher of exterior siding, moulding, trim, decking and interior paneling. It is a family owned business that has been prefinishing products since the early 1980's. We use a wide selection of premium stains and colors to prefinish our extensive line of products. Buying prefinished products directly from Carolina Colortones is easy and convenient. - Our staff has extensive knowledge and experience to help guide you in making the best selections. - Our Installation Center provides, up-to-date- installation information on our products and is available to assist you. - Ability to ship/deliver our products all over the United States. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Prefinished exterior fiber cement and Composite Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 20 00 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | International Code Council Evaluation Service, Inc. (ICC-E: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ICC-ES AC174 - Deck Board Span Ratings and Guardrail Systems (Guards and Handrails). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, cotruction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Carolina Colortones, which is located at: 2 Industrial Dr.; Arden, NC 28704; Toll Free Tel: 800-948-4349; Tel: 828-687.9510 ; Email: request info; Web: http://carolinacolortones.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PERFORMANCE AND DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Evenly cover every board to ensure consistent, high quality finishes on all material and to protect the life of the finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | No shrink lines, lap marks, streaking and over-spraying. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Onsite staining or painting is not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Pre-Finishing Process: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material is stored inside and away from elements so it is free of dust and debris. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Prior to prefinishing, material is brought to an ideal temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Each board is hand fed into a prefinisher. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | As boards run through the machine, they are covered with stain or paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Boards progress though the prefinisher with pinch drive rollers as machine evenly spreads the appropriate amount of stain or paint onto each board. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Brushes and/or an air knife remove excess stain or paint and ensure boards have the same recommended mill thickness coating and entire grain pattern and every crevice are filled with stain or paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Material is then dried at the same rate by either a special oven or racked to air-dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | EXTERIOR FIBER CEMENT AND COMPOSITE PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Fiber Cement Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer: Nichiha USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer: Allura USA. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Manufacturer: James Hardie. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Lap Siding: Length: 12 ft (3658 mm). Thick: 5/16 inch (8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Texture: Cedar mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 5-1/4 inch (133 mm). 4 inch (102 mm) exposure. 12.1 lbs (5.49 kg) per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 6-1/4 inch (159 mm). 5 inch (127 mm) exposure. 14.5 lbs (6.58 kg) per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | 7-1/4 inch (184 mm). 6 inch (152 mm) exposure. 16.8 lbs (7.62 kg) per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | 8-1/4 inch (210 mm). 7 inch (178 mm) exposure. 19.0 lbs (8.62 kg) per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | 9-1/4 inch (235 mm). 8 inch (203 mm) exposure. 21.4 lbs (9.71 kg) per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | 12 inch (305 mm). 10-3/4 inch exposure. 27.8 lbs per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | James Hardie Artisan V-Groove Siding: Length: 12 ft (3658 mm). thick: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 8-1/4 inch (210 mm). 7 inch (178 mm) exposure. 19.0 lbs per piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Panel Siding: Thick: 5/16 inches (8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Style: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Style: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Style: Cedar Grooved. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Style: Stucco. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | 4 x 8 ft (1219 x 2438 mm) panel. 74 lbs (33.56 kg) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | 4 x 10 ft (1219 x 3048 mm) panel. 92.5 lbs (41.96 kg) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | 4 x 12 ft (1219 x 3658 mm) panel. 111 lbs (50.35 kg) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Boards and Battens Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Battens: 1 x 2 inch (25 x 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Battens: 1 x 3 inch (25 x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Boards: 4 x 8 ft (1219 x 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Boards: 4 x 9 ft (1219 x 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Boards: 4 x 10 ft (1219 x 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Boards: 4 x 12 ft (1219 x 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Fiber Cement Shingles and Shakes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Nichiha Premium Sierra Shake Panels: Even edge and combed. Texture: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 1/2 x 9 x 112 inches (13 x 229 x 2845 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Multishake Panels: Even: 43 piece per square. Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 1/4 x 16 x 48 inch (6 x 406 x 1219 mm). 7 inch (178 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Multishake Panels: Staggered: 50 piece per square/ Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dimensions: 1/4 x 16 x 48 inch (6 x 406 x 1219 mm). 6 inch (152 mm) exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Fiber Cement Soffit and Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Texture: Cedar mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Trim Boards: 3/4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Actual Width: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Actual Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Actual Width: 11-1/4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Trim Boards: 5/4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Actual Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Actual Width: 11-1/4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Soffit Panels: 1/4 x 24 x 96 inches (6 x 610 x 2438 mm). Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Soffit Panels: 1/4 x 12 x 144 inches (6 x 305 x 3658 mm). Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Soffit Panels: 1/4 x 16 x 144 inches (6 x 406 x 3658 mm). Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Soffit Panels: 1/4 x 24 x 96 inches (6 x 610 x 2438 mm). Non-Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Soffit Panels: 1/4 x 48 x 96 inches (6 x 1219 x 2438 mm). Non-Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Soffit Panels: 1/4 x 12 x 144 inches (6 x 305 x 3658 mm). Non-Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Soffit Panels: 1/4 x 16 x 144 inches (6 x 406 x 3658 mm). Non-Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Soffit Panels: 1/4 x 24 x 144 inches (6 x 610 x 3658 mm). Non-Vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Composite Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer: LP Building Solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | LP SmartSide 38 Series Cedar Texture: Length: 16 ft (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 6 inch (152 mm) Cedar texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 8 inch (203 mm) Cedar texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer: Boral. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | TrueExterior: Thick: 11/16 inches (17 mm). Lengths: 16 ft (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Nickel Gap / Shiplap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Actual Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Channel Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Channel Bevel Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Actual Width: 7-1/2 inch (190 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Actual Width: 9-1/2 inch (241 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | V-Rustic Siding: Thick: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Actual Width: 7-1/2 inch ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Actual Width: 9-1/2 inch ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cove/Dutch Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Composite Soffit and Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Soffit: LP SmartSide. Look of cedar on one side and smooth. on the other. Length: 16 ft (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 190 Series Cedar Trim (Strand): Thick: 0.530 inches (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2-1/2 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 440 Series Cedar Trim (Strand): Thick: 0.625 inches (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 1-1/2 inch (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 2-1/2 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 7.21 inch (183 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 9.21 inch (234 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: 11.21 inch (285 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 540 Series Cedar Trim (Strand): Thick: 0.910 inches (23 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 1-1/2 inch (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 2-1/2 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 7.21 inch (183 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: 9.21 inch (234 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Width: 11.21 inch (285 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 440 Series Cedar Ploughed Fascia (Strand): Thick: 0.625 inches (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 7.21 inch (183 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | 440 Series Reversible Trim (fiber): Thick: 0.625 inches (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2.70 inch (69 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 7.21 inch (183 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 9.21 inch (234 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 11.21 inch (285 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: 15.47 inch (393 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | 540 Series Reversible Trim (fiber): Thick: 0.910 inches (23 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 3.50 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 4.50 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 5.50 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 7.21 inch (183 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 9.21 inch (234 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 11.21 inch (285 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Trim: Boral TruExterior Trim. Wood grain on one side and smooth finish on other side. Length: 16 ft (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Actual Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 9-1/4 inches (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 11-1/4 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Actual Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 4-1/2 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 9-1/4 inches (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: 11-1/4 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Actual Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 4-1/2 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 9-1/4 inches (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: 11-1/4 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Actual Thickness: 1-1/2 inch (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Width: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Width: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Width: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Width: 9-1/4 inches (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Width: 11-1/4 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Trim: MiraTec Trimboard. Length: Wood grain on one side and smooth finish on reverse side. 16 ft (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Actual Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Actual Width: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Actual Width: 2-1/2 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Actual Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Actual Width: 5-1/2 inch ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Actual Width: 7-1/4 inch ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Actual Width: 11-1/4 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Actual Width: 15-1/4 inch (387 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Actual Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Actual Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Actual Width: 2-1/2 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Actual Width: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Actual Width: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Actual Width: 5-1/2 inch (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Actual Width: 7-1/4 inch (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Actual Width: 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Actual Width: 11-1/4 inch (286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Actual Width: 15-1/4 inch (387 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Actual Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Finish Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Stained Finish: Transparent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Stained Finish: Semi-Transparent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Stain Color: Woodland Standard Series: Yellow Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Stain Color: Woodland Standard Series: Teak. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Stain Color: Woodland Standard Series: Sequola. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stain Color: Woodland Standard Series: Chestnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Stain Color: Woodland Premium Series: Dark Yellow Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Stain Color: Woodland Premium Series: Dark Sequola. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Stain Color: Woodland Premium Series: Dark Chestnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Stain Color: Woodland Premium Series: Dark Teak. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Stain Color: Woodland Natural Series: Carolina Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Stain Color: Woodland Natural Series: Sagebrush. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Stain Color: Woodland Natural Series: Mushroom. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Stain Color: Woodland Natural Series: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Stain Color: Woodland Natural Series: Weathered. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Stain Color: Woodland Natural Series: Bleached Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Stain Color: Coastal Series: Gray Moss. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Stain Color: Coastal Series: Driftwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Stain Color: Coastal Series: Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Stain Color: Coastal Series: Stone Harbor. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Stain Color: Coastal Series: Coastal Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Stain Color: Forest Series: Barnboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Stain Color: Forest Series: Rustic Barn. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Stain Color: Forest Series: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Stain Color: Forest Series: Sawdust. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Stain Color: Forest Series: Evergreen. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Stain Color: Forest Series: Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Stain Color: Cabin Series: Black Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Stain Color: Cabin Series: White Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Stain Color: Cabin Series: Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Stain Color: Cabin Series: Smoke Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Stain Color: Cabin Series: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Stain Color: Cabin Series: White Wash. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Stain Color: Cabin Series: Mountain Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Stain Color: Cabin Series: Green Moss. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Stain Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Stain Color: Match sample supplied by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Stain Color: See Finish Schedule on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Paint Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Paint Color: Match sample supplied by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Paint Color: See Finish Schedule on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||