| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Humboldt Redwood, which is located at: 3700 Old Redwood Hwy. Suite 200 Santa Rosa, CA 95403 Tel: 707-764-4472 Fax: 707-764-4444 Email: request info Web: http://www.getredwood.com [ Click Here ] for additional information. Humboldt Redwood was formed in 2008 and is working to cultivate a lasting legacy of environmentally responsible forestry and sourcing, manufacturing, and distribution of top-quality Redwood and Douglas-fir lumber products. The company offers a unique mix of dimensional lumber for timber frame, post-and-beam, and outdoor living construction projects. Humboldt Redwood's forestry operations include approximately 327 square miles (209,300 acres) of coast Redwood and Douglas-fir forestlands in Humboldt County, California. Logs from Humboldt Redwood's forestry operations are manufactured into solid lumber products at the company's sawmill in Scotia, California. These lumber products are then transported to the company's distribution centers in Woodland and Fontana, California, where customer orders are processed and shipped. Humboldt Redwood maintains chain-of-custody certification for its sawmill, distribution centers, and its forestry operations through the Forest Stewardship Council (FSC). FSC is the leading certification standard for healthy, well-managed forests worldwide. FSC certified Humboldt Redwood dimensional lumber contributes to credits under (1) LEED v4 Building product disclosure and optimization - sourcing of raw materials section and (2) SITES v2 Support responsible extraction of raw materials section. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Redwood products including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Timbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Pergolas and Arbors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Redwood Inspection Service (RIS) Standard Specifications for Grades of California Redwood Lumber 2019 Edition. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | PS 20 - American Softwood Lumber Standard - US Department of Commerce, National Institute of Standards and Technology. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM E 84: Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | California Building Code Chapter 7A: Materials and Construction Methods for Exterior Wildfire Exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Forest Stewardship Council (FSC) Certification: Humboldt Redwood Scotia Sawmill Certificate Code SCS-COC-001924 | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Redwood Lumber Patterns No. 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | LEED v4 Submittals: Provide documentation of how the requirements shall be met for the following credits: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Building product disclosure and optimization - sourcing of raw materials | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Option 2. Leadership extraction practices (1 point). Wood products. Wood products must be certified by the Forest Stewardship Council (FSC) or USGBC-approved equivalent. Products meeting wood products criteria are valued at 100% of their cost for the purposes of credit achievement calculation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | SITES v2 Submittals: Provide documentation of how the requirements shall be met for the following credits: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Credit 5.7: Support responsible extraction of raw materials | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Option 3. Support raw material suppliers and/or manufacturers that meet or exceed standards for raw material extraction (5 points). New wood products: be certified by the Forest Stewardship Council (FSC) (or local equivalent for products outside the United States). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | FSC Submittals: Provide documentation indicating manufacturer is FSC Chain-of-Custody certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store on a level surface with blocking to keep boards off the ground and provide uniform and adequate support. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Redwood timbers contain water soluble extractives (tannins) which can stain concrete or other masonry. If stored over concrete, cover the concrete with a tarp to prevent staining in the event of rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Humboldt Redwood, which is located at: 3700 Old Redwood Hwy. Suite 200; Santa Rosa, CA 95403; Tel: 707-764-4472 ; Fax: 707-764-4444; Email: request info; Web: http://www.getredwood.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | TIMBERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Posts and Timbers: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: No. 2 Structural. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Grade: Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Grade: Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rough green. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Surfaced four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Posts: 4 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Posts: 6 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Posts: 8 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Posts: 10 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Posts: 12 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Beams: 4 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Beams: 4 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Beams: 4 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Beams: 4 x 12 | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Beams: 6 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Beams: 6 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Beams: 6 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Beams: 8 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Beams: 8 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Beams: 10 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Length: 8 feet minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Length: 24 feet maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | DECKING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flame Spread (ASTM E 84): Class B. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | California Building Code Chapter 7A: Materials and Construction Methods for Exterior Wildfire Exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Wood Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Grade: Deck Heart/Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Grade: B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Grade: Deck Common/Construction Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Grade: Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 2 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 2 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Length: 6 feet minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: 20 feet maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Support Spacing, Decking Perpendicular to Supports: 24 inches (2x6). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Support Spacing, Decking Perpendicular to Supports: 16 inches (2x4). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Support Spacing, Decking Diagonal to Supports: 16 inches (2x6). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Support Spacing, Decking Diagonal to Supports: 12 inches (2x4). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Surfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Saw-textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 1 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 4 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 6 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 8 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 10 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Length: 6 feet, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Length: 20 feet, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Siding Patterns: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Board and Batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rabbeted Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Shiplap. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Tongue and Groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Pattern Number: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Refer to Reference document, "Redwood Lumber Patterns No. 17". | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | LUMBER | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Construction Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Surface: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Rough. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Surfaced Four Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Surfaced One Side, Two Edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 1 x 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 1 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 1 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 1 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 1 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 1 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 2 x 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 2 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 2 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 2 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 2 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 2 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Length: 6 feet, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Length: 20 feet, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | PERGOLAS AND ARBORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Napa Redwood Pergola: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Posts: 6 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Post Spacing: 8 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Overhang: 1 foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Total Area: 10 x 10 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Lath: 2 x 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Bottom Headers: 3 x 10, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Middle Headers: 3 x 8, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Top Headers: 3 x 6, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Hardware: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Durango Redwood Pergola: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Posts: 6 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Post Spacing: 8 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Overhang: 1 foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Total Area: 10 x 10 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Lath: 3 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Bottom Headers: 3 x 12, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Top Headers: 3 x 12, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Hardware: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Two-Post Redwood Arbor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Posts: 6 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Post Spacing: 7 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Total Area: 4 feet 6 inches by 9 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Headers: 3 x 8, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Rafters: 3 x 6, corbelled ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hardware: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Custom Pergola: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Posts: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Post Spacing: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Overhang: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Total Area: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Lath: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Bottom Headers: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Middle Headers: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Top Headers: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Hardware: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Material: Hot-dip galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Finish products in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Use only corrosion resistant fasteners. Acceptable are stainless steel or hot-dipped galvanized nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Joints shall fall over framing lumber and shall be double nailed. Do not nail any less than 1/2 inch from any edge and fasten at a minimum of every 24 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Drive nails perpendicular to the framing lumber and the wood product; drive nails flush with the product's surface. Nails shall penetrate at least 1-1/4 inches into the structural framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||