| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Structural Sheathing Weather Barriers | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of National Shelter Products, Inc., which is located at: 10 W. Streetsboro St. Suite 207 Hudson, OH 44236 Toll Free Tel: 800-552-7775 Tel: 330-528-0684 Fax: 330-528-0846 Email: request info Web: http://www.nationalshelter.com [ Click Here ] for additional information. National Shelter Products is a demand creation, sales and sales management company specializing in building envelope products for residential, commercial and manufactured housing and recreational vehicle markets. A network of regional managers and market specialists manage market-specific sales teams throughout the United States and Canada. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Structural sheathing draft stop water resistive barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Structural weather barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sheathing tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06 50 00 - Structural Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 00 00 - Wood, Plastics, and Composites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06 11 16 - Mechanically Graded Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07 10 00 - Dampproofing and Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07 21 19 - Foamed-In-Place Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07 27 19 - Plastic Sheet Air Barriers . | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07 27 00 - Air Barriers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ANSI/AWC Wind And Seismic - Special Design Provisions for Wind and Seismic (SDPWS). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Society of Civil Engineers (ASCE): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASCE/SEI 7 - Minimum Design Loads for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Wood Council (AWC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM E96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM E2126 - Standard Test Methods for Cyclic (Reversed) Load Test for Shear Resistance of Vertical Elements of the Lateral Force Resisting Systems for Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM E2178 - Standard Test Method for Air Permeance of Building Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | International Building Code (IBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | International Residential Code (IRC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weather Barrier Membrane: 8-1/2 x 11 inch (216 x 279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Each Type of Flashing Specified: 4 by 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials in manufacturer's original, unopened, undamaged containers with identification labels intact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Apply to surfaces free of dirt, oils, lubricants and other debris. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install flexible flashing materials at temperatures above minus 10 degrees F (minus 12 degrees C). At temperatures below minus 10 degrees F (minus 12 degrees C), apply primer in accordance with flashing manufacturer recommendations, prior to installation of flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Description: Manufacturer's 10 year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: National Shelter Products, Inc., which is located at: 10 W. Streetsboro St. Suite 207; Hudson, OH 44236; Toll Free Tel: 800-552-7775; Tel: 330-528-0684; Fax: 330-528-0846; Email: request info; Web: http://www.nationalshelter.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | STRUCTURAL SHEATHING DRAFT STOP WATER RESISTIVE BARRIER | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Basis of Design: Thermo-Sheath Green Label Structural Sheathing as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Multiple laminated plies consisting of highly water-resistant paperboard fibers adhered with a water-resistant adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.91 perms (0.6 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.078 inch (1.98 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 1 inch (25 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Basis of Design: Thermo-Sheath Red Label Structural Sheathing as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Multiple laminated plies consisting of highly water-resistant paperboard fibers adhered with a water-resistant adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.105 inch (2.67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 1 inch (25 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Basis of Design: Thermo-Sheath Black Label Structural Sheathing as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Multiple laminated plies consisting of highly water-resistant paperboard fibers adhered with a water-resistant adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.115 inch (2.92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 1 inch (25 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Basis of Design: Thermo-Sheath Blue Label Structural Sheathing as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Multiple laminated plies consisting of highly water-resistant paperboard fibers adhered with a water-resistant adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.137 inch (3.48 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 1 inch (25 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STRUCTURAL WEATHER- BARRIERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: DRYline TSX Structural Weather Barriers Green Grade as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Proprietary wall sheathing consisting of a proprietary fibrous sheathing board laminated with a water-resistant adhesive to facers on one or both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.91 perms (0.6 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.078 inch (1.98 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Polyolefin film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Facing: Aluminized polyolefin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Facing: Kraft paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 15/16 inch (24 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: DRYline TSX Structural Weather Barriers Red Grade as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Proprietary wall sheathing consisting of a proprietary fibrous sheathing board laminated with a water-resistant adhesive to facers on one or both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.108 inch (2.67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Polyolefin film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Facing: Aluminized polyolefin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Facing: Kraft paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 15/16 inch (24 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Basis of Design: DRYline TSX Structural Weather Barriers Black Grade as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Proprietary wall sheathing consisting of a proprietary fibrous sheathing board laminated with a water-resistant adhesive to facers on one or both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.115 inch (2.92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Polyolefin film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Facing: Aluminized polyolefin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Facing: Kraft paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 15/16 inch (24 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Basis of Design: DRYline TSX Structural Weather Barriers Blue Grade as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AWC Wind and Seismic - Special Design Provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM E2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM E2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Florida Building Code (FBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | International Energy Conservation Code (IECC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Composition: Proprietary wall sheathing consisting of a proprietary fibrous sheathing board laminated with a water-resistant adhesive to facers on one or both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Vapor Transmission per ASTM 96: Less than 0.455 perms (0.3 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Barrier Material Properties per ASTM E2178: Less than 0.03 perms (0.02 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Nominal Thickness: 0.137 inch (3.48 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 48-3/4 inch (1238 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Length: 96 inch (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Length: 108 inch (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Length: 120 inch (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Facing: Aluminum foil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Facing: Polyolefin film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Facing: Aluminized polyolefin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Facing: Kraft paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastener Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized Staples: Minimum 15/16 inch (24 mm) crown x 1-1/4 inch (32 mm) leg, 16 gauge galvanized staples installed with the underside of the crown flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum 0.120 x 1-1/4 (3 mm x 32 mm) galvanized roofing nail installed with the underside of the head flush with the surface of the sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SHEATHING TAPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: DRYline Sheathing Tape as manufactured and supplied by National Shelter Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aggressive joint sealing tape for reducing air infiltration through wall systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compatible with most house wraps and poly-faced sheathing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll Size: 1-7/8 inch x 55 yards (48 mm x 50.3 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rolls per Case: 24 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cases Per Pallet: 36 | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||