| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Timberlab, which is located at: 1601 N.E. Columbia Blvd. Portland, OR 97211 Tel: 503-749-7500 Email: request info Web: https://timberlab.com [ Click Here ] for additional information. We are experienced builders on a bold mission: to innovate, produce, and deliver mass timber solutions like no other - transforming the built environment and changing the planet's future. We're driven to test new ideas and reach new heights through transparency, collaboration, and creativity. Breaking boundaries and pushing forward with inspired motivation. We see projects through the eyes of the builder. When they say, "it won't work" or "this hasn't been done before," we show them howeliminating speculation and mitigating risk. Timberlab was born out of and is a subsidiary of Swinerton, a company known for excellence and innovation for over 135 years. As the first mass timber buildings were being built in the Pacific Northwest, Swinerton's Portland office recognized the opportunity to reduce their impact on the natural environment, deliver projects with improved quality and safety outcomes, support rural economies, and create beautiful spaces by bringing the outside in. Some of the earliest projects in the region, including First Tech Federal Community Credit Union, Wingspan Event Center, and Beaverton Public Safety Building emerged as a part of this team that would later become Timberlab. Timberlab was launched as a separate business entity with a mission to advance the mainstream adoption of mass timber. As a team of architects, engineers, and builders, we see every project from multiple vantage points providing solutions that result in the highest value for the owner and occupant and offer services to support your team throughout the project life cycle. We're driven to test new ideas and reach new heights through transparency, collaboration, and creativity - breaking boundaries and pushing forward with inspired motivation. In 2020, our team opened its first location in Portland, Oregon, where it produces timber annually to build an estimated 800,000 sq. ft. of fabricated glulam components for projects throughout the United States. This facility helped support the Pacific Northwest as a regional powerhouse for mass timber construction by providing value-add fabrication services for glulam production. The intention was to expand the supply chain and, thereby, reduce the cost of mass timber structures, ultimately promoting the deployment of timber across many applications. In 2023, Timberlab launched its second fabrication facility in Greenville, SC to assist the growing market along the East Coast. Timberlab uses its facilities to create custom mass timber mock-ups and conduct industry innovation to advance our mission and vision for mainstream adoption of mass timber construction. Between both facilities, Timberlab is able to serve the entire domestic U.S. market with premium engineering wood products through sophisticated CNC machine programming. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Delegated design. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Structural glued-laminated timber. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Preservative treatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Timber connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Structural glue-laminated (Glulam) fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Fire-rated connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Shop finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 01 81 13 - Sustainable Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 03 30 00 - Cast-in-Place Concrete. For coordination of placement of baseplates and other embedded components. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 05 12 00 - Structural Steel Framing. For coordination with structural steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 06 10 00 - Rough Carpentry. For dimension lumber items associated with structural glued-laminated timber. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 06 17 19- Cross-Laminated Timber. For coordination with glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 06 17 21 - Mass Plywood Panels. For coordination with glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 09 91 00 - Painting. For field finishing of glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Section 09 93 00 - Staining and Transparent Finishing. For field finishing of glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Section 09 96 00 - High-Performance Coatings. For field finishing of glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Institute of Timber Construction (AITC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AITC 110 - Standard Appearance Grades for Structural Glued Laminated Timber; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ANSI 117 - Standard Specification for Structural Glued Laminated Timber of Softwood Species; 2020. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ANSI A190.1 - Standard for Wood Products - Structural Glued Laminated Timber; 2017. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | The Engineered Wood Association (APA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | APA R540 - Builder Tips: Proper Storage and Handling of Glulam Beams, 2019. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | American Society of Civil Engineers (ASCE): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASCE/SEI 7 - Minimum Design Loads and Associated Criteria for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A36/ A36M - Standard Specification for Carbon Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A123/ A123M - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM A153/ A153M - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM A240/ A240M - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM A276 - Standard Specification for Stainless Steel Bars and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM A575 - Standard Specification for Steel Bars, Carbon, Merchant Quality, M-Grades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM A666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM A1011/ A1011M - Standard Specification for Steel, Sheet, and Strip, Hot-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, and Ultra-High Strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM D3737 - Standard Practice for Establishing Allowable Properties for Structural Glued Laminated Timber (Glulam). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASTM D7612 - Standard Practice for Categorizing Wood and Wood-Based Products According to Their Fiber Sources, 2010 (2015). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | AWC National Design Specification for Wood Construction (NDS). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | American Wood Protection Association (AWPA). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | DEFINITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Fabricated Structural Glued-Laminated (Glulam) Timber: An engineered, stress-rated timber product assembled from selected and prepared wood laminations bonded together with adhesives and with the grain of the laminations approximately parallel longitudinally, pre-cut in a factory with pre-installed hardware components. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | AOR: Architect of Record hired by the project owner or the Design-Build General Contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | SEOR: Structural Engineer of Record hired by the Architect or Design-Build General Contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | SSEOR: Specialty Structural Engineer of Record hired specifically for the timber system design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: For each type of product. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Include product data on lumber and adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | For preservative-treated wood products, chemical treatment manufacturer's written instructions for handling, storing, installing, and finishing treated material. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | For proprietary connectors, include product data and installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | For factory-applied sealing product, include product data and application instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Coordination Model: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Supplier shall provide an accurate three-dimensional (3D) digital model of glued-laminated timber geometry that captures the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | All interfaces with related structural components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Construction: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Construction: Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Coordination with CLT shop drawings in Section 06 17 19 - Cross-Laminated Timber, or MPP shop drawings in Section 06 17 21 - Mass Plywood Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Manufacturing and fabrication capabilities and tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Supplier shall provide the digital model in a format that is compatible for Architect's review and coordination with trades involved. Acceptable formats include but are not limited to (.SAT) (.IFC) (.DWG) (.DFX) (.RVT). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Supplier shall provide 2D shop drawings that track the increased Level of Detail (LOD) throughout the submittal process in the following order: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | LOD350 Framing Plans: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Provide floor plans clearly showing each framing member within the glued-laminated construction scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Indicate interfaces with related structural trades to be shown for reference purposes only such as steel and/or concrete construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Indicate lamination combinations, camber, and species. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Identify fire-resistance-rated components, including notation on minimum required wood thicknesses to achieve fire rating, and accessory materials such as fire tape and/or fire caulking. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Indicate which members will be exposed to view in complete condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | LOD350 Connection Details: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Provide floor plans shown in LOD300 submittal with callouts to unique connection conditions as indicated in the Contract Documents to be shown in enlarged details. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Enlarge details to indicate fabrication and installation tolerances in accordance with relevant Specifications Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Indicate size, type, and grade of all fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Clearly show custom metal fabrications required for each connection condition as indicated in the Contract Documents including grade of steel, weld size and types, fasteners and spacings, and relevant notes to apply to unique instances not captured in the Contract Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Acceptance of this submittal will serve as Approval for Fabrication for glulam members as well as custom steel fabrications involved in the erection of glued-laminated construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | LOD400 Single Piece Shop Drawings for Record: Documentation of each unique framing member clearly stating the following information: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Section shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wood species. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Lamination combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Fire-resistance-rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Camber. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Appearance Grade and edge condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Completed exposure condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Location and quantity of instance in Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Overall and unique dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Fabrication and/or milling. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Connections information and fasteners required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | The extent to which shop drawing submittals are combined or separated (i.e., by level or LOD) shall be agreed upon between the Contractor and supplier and design team to assist in the development of detailing as it pertains to procurement, trade-partner coordination, and overall construction schedule. To aid in this process, a direct line of communication shall be granted between supplier and design team. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Samples: Provide a minimum of three samples, with minimum dimension of 12 x 12 inch (305 x 305 mm) by typical member width, for each finish grade and species combination demonstrating the range of variation to be expected in appearance of structural glued-laminated timber including variations due to specified treatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Apply specified factory finish to three sides of half-length of each Sample. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Mockup: Provide at least one mockup of typical connection prior to fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Sustainable Design Submittals: Refer to Section 01 81 13 - Sustainable Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | MR Credit 3 - BPDO, Sourcing of Raw Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Certified Wood: Documentation indicating percentage new wood, percentage Forest Stewardship Council (FSC) and Chain-of-Custody (CoC) certificates for manufacturer and vendor. Include vendor invoice indicating FSC and CoC. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pilot Alternative Compliance Path - Legal Wood: Documentation of wood products from Certified Sources as defined by ASTM D7612 meeting following requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 100 percent of all wood is verified to be from Legal (non-controversial) Sources as defined by ASTM D7612. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 70 percent of all wood used on the Project is from Responsible Sources as defined by ASTM D7612. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | MR Credit 4 - BPDO, Material Ingredients: Material Ingredient Report. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | IEQ Credit 2 - Low-Emitting Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Interior Wet-Applied Coatings, Adhesives, Sealants, Grouts and Primers: Certificate stating compliance with California Department of Public Health (CDPH) Standard Method V1.1-2010, including total volatile organic compounds (TVOC) range. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Include product data stating VOC content in g/L. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Include volume of material applied per product. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Composite Wood Installed Within the Building Interior: Certificate stating compliance with California Air Resources Board (CARB) Airborne Toxic Control Measures (ATCM), Phase II for ultra-low-emitting formaldehyde (ULEF) resins or product data stating product does not contain added formaldehyde resins. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Delegated-Design Submittal: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Timber Gravity System Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Delegated Design: All timber to timber connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Delegated Design: All timber to timber and timber to concrete connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Delegated Design: All timber to timber, timber to concrete, and timber to structural steel connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Delegated Design: The timber gravity system, inclusive of the glulam sizing and engineering, timber to timber connections, timber to concrete, and timber to structural steel connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Retain "Certificates of Conformance" Paragraph below unless only using stock beams. | ||||||||||||||||||||||||||||||||||||||||||||||||||
I. | Certificates of Conformance: Issued by a qualified testing and inspecting agency indicating that structural glued-laminated timber complies with requirements in ANSI A190.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Method Statements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Rigging Plan: Describe lifting and handling requirements for each different glulam type, taking into consideration openings and cut-outs in component. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Bracing Plan: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Submit engineered installation method statement and bracing plan, stamped, and signed by a SSEOR registered in the jurisdiction where project is located. The plan shall include an evaluation of temporary loading conditions and bracing of glued-laminated components to structure during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Indicate support and connection type of bracing to glulam components. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Where concealed connections are not possible, include proposed repair procedures for bracing and other temporary connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Weather Protection Plan: Submit proposed coverings and removal sequence. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Comply with provisions in AITC 111 and APA R540. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Individually wrap members using plastic-coated paper covering with water-resistant seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Timberlab, which is located at: 1601 N.E. Columbia Blvd.; Portland, OR 97211; Tel: 503-749-7500; Email: request info; Web: https://timberlab.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Delegated Design: Engage a qualified professional engineer, as defined in Division 01 Section "Quality Requirements," to design structural glued-laminated timber and connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Structural Performance: Structural glued-laminated timber and connectors shall withstand the effects of structural loads shown on Drawings without exceeding allowable design working stresses listed in ANSI 117 or determined according to ASTM D3737 and acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Seismic Performance: Structural glued-laminated timber and connectors shall withstand the effects of earthquake motions determined according to ASCE/SEI 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Fire Resistance of Exposed Wood: Exposed wood fire-resistive rating in accordance with applicable building code. Fire resistance of exposed wood members shall be permitted in accordance with Chapter 16 of AWC National Design Specification for Wood Construction (NDS). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Sustainability Requirements: Comply with Section 01 81 13 - Sustainable Design Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Forest Certification: Provide wood products made from forests certified by an FSC-accredited certification body or USGBC-approved equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | VOC limits shall comply with Section 01 81 13 - Sustainable Design Requirements, for composite wood materials, including all adhesives, sealants, coatings, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Prohibit Methylene chloride and perchloroethylene in sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Comply with California Air Resources Board (CARB) Airborne Toxic Control Measure (ATCM), Phase II for ultra-low-emitting formaldehyde (ULEF) resins or containing no formaldehyde resins. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | TIMBERLAB STRUCTURAL GLUED-LAMINATED TIMBER | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Timberlab manufactures structural glued-laminated timber that complies with ANSI A190.1 and ANSI 117 or research/evaluation reports acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Factory mark each piece of structural glued-laminated timber with AITC Quality Mark or APA-EWS trademark except for fully exposed glulam columns. Place mark on surfaces that are not exposed in the completed Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Provide structural glued-laminated timber made from solid lumber laminations, except with specific manufacturers tested assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Provide structural glued-laminated timber made with wet-use adhesive complying with ANSI A190.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Timberlab Species and Grades for Structural Glued-Laminated Timber: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Alaska Cedar: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Douglas Fir-Larch: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Southern Pine: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Spruce: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Western Spruce-Pine-Fir: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Any Species: In grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ________: in grades needed to comply with "Performance Requirements" Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Timberlab Species and Grades for Structural Glued-Laminated Timber: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Alaska Cedar: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Douglas Fir-Larch: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Southern Pine: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Spruce: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Western Spruce-Pine-Fir: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Any Species: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ________: That complies with beam stress classifications indicated on Structural Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Timberlab Species and Grades for Beams and Purlins: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Species and Beam Stress Classification: Ponderosa pine, 16F-1.3E | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Species and Beam Stress Classification: Alaska cedar, 20F-1.5E | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Species and Beam Stress Classification: Eastern spruce, 20F-1.5E | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Species and Beam Stress Classification: Any species, 20F-1.5E | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Species and Beam Stress Classification: Any species, 24F-1.7E | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Species and Beam Stress Classification: Douglas fir-larch, 24F-1.8E | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Species and Beam Stress Classification: Southern pine, 24F-1.8E | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Species and Beam Stress Classification: Douglas fir-larch, 24F-1.8E | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Species and Beam Stress Classification: Southern pine, 24F-1.8E | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Species and Beam Stress Classification: Southern pine, 30F-2.1E | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Species and Beam Stress Classification: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Species and Beam Stress Classification: Refer to General Structural Notes. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Lay-up: Balanced. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Lay-up: Either balanced or unbalanced. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Lay-up: Refer to General Structural Notes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Timberlab Species and Grades for Columns: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Species and Column Stress Classification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Species: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Column Stress Classification: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Species and Column Stress Classification: Refer to General Structural Notes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Framing: Ordinarily suitable for construction in conventional framing applications such as windows and door headers where appearance is of no concern and the size of the glued laminated timber matches the size of the framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Industrial: Ordinarily suitable for construction in industrial applications, warehouses, garages, and for other uses where appearance is not of primary concern. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Architectural: Ordinarily suitable for construction where appearance is an important requirement. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Premium: The highest standard appearance grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Appearance Grade: Complying with AITC 110. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Framing: Suitable for non-visual applications. Planned as necessary to meet width requirements and non-sanded. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Industrial: Suitable for construction when appearance is not the primary concern. Planned on two sides and non-sanded | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Architectural: Suitable for visual applications. Fill voids as required by AITC 110. Planned on two sides with smooth visual sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Premium: Suitable when appearance is of the highest concern. Use clear wood inserts, of matching grain and color, for filling voids and knot holes more than 1/4 inch (6 mm) wide, as required by AITC 110. Planned on two sides with all exposed surfaces sanded smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | PRESERVATIVE TREATMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Preservative Treatment: Where preservative-treated structural glued-laminated timber is indicated, comply with AWPA U1, Use Category 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Use preservative solution without water repellents or substances that might interfere with application of indicated finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not incise structural glued-laminated timber or wood used to produce structural glued-laminated timber. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Preservative: One of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Oxine copper (copper-8-quinolinolate) in a light petroleum solvent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pentachlorophenol in light petroleum solvent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Copper naphthenate in a light petroleum solvent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Ammoniacal zinc copper arsenate (ACZA) in a water solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Chromated copper arsenate (CCA) in a water solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Ammoniacal copper quat Type A (ACQ-C) in a water solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Propiconazole tebuconazole imidacloprid (PTI) in a water emulsion. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | After dressing members, apply a copper naphthenate field-treatment preservative to comply with AWPA M4 to surfaces cut to a depth of more than 1/16 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | TIMBER CONNECTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Custom Fabricated Metal Connectors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Materials: Unless otherwise indicated, fabricate from the following materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Structural-steel shapes, plates, and flat bars complying with ASTM A36/ A36M. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Round steel bars complying with ASTM A575, Grade M 1020. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Hot-rolled steel sheet complying with ASTM A1011/ A1011M, Structural Steel, Type SS, Grade 33. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stainless steel flat bars complying with ASTM A666: Type 304 | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Stainless steel flat bars complying with ASTM A666: Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Stainless steel bars and shapes complying with ASTM A276: Type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stainless steel bars and shapes complying with ASTM A276: Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Stainless steel plate, sheet, and strip complying withASTM A240/ A240Mor ASTM A666: Type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Stainless steel plate, sheet, and strip complying with ASTM A240/ A240M or ASTM A666: Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Steel Finish: Steel assemblies and fasteners with rust-inhibitive primer, 2-mil (0.05-mm) dry film thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Steel Finish: Hot dip galvanize steel assemblies and fasteners after fabrication to comply with ASTM A123/ A123M or ASTM A153/ A153M. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fasteners: Provide all self-tapping screw, dowel, tight-fit pin, through-bolt fasteners for the connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Wood Plugs: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide custom wood plugs for any countersunk visible holes, utilizing same species and quality of wood to match the glue-laminated material. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pre-finish wood plugs with sealer and/or stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Pre-Engineered Metal Connectors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide pre-engineered connectors as specified by the SEOR or the SSEOR in the Contract Documents. If a finish (galvanized, stainless, primed, unfinished) for the connector is not specified in the Contract Documents, request clarification from AOR. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Fasteners: Provide all fasters per manufacturers testing and recommendation in the size, quantity, and finish required per the contract documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | For fire-rated connection assemblies, provide fire-rated treatment in accordance with manufacturers' approved fire test requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Wood Plugs: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide custom wood plugs, if required, for countersunk visible holes, utilizing same species and quality of wood to match the glued-laminated material. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pre-finish wood plugs with sealer and/or stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | SEALERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | End Sealer: Manufacturer's standard, transparent, colorless wood sealer that is effective in retarding the transmission of moisture at cross-grain cuts and is compatible with indicated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis-of-Design Product: Walker emulsions "K-7067 Clear Sealer"; www.walkeremulsions.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Penetrating Sealer: Manufacturer's standard, transparent, penetrating wood sealer that is compatible with indicated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis-of-Design Product: Walker emulsions "K-7067 Clear Sealer";www.walkeremulsions.com . | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Apply sealers in two coats per sealer manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | GLULAM FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Approved Fabricator: Timberlab, Inc., 1601 NE Columbia Blvd., Portland, OR, 97211; (503) 749-7500; www.timberlab.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Shop fabricate for connections to greatest extent possible, including cutting to length and price milling to receive either custom welded steel connector or pre-engineered connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish exposed surfaces to specified Appearance Grades. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Camber: When camber is designed per the SEOR or the SSEOR, fabricate horizontal and inclined members of less than 1:1 slope with either circular or parabolic camber equal to the amount specified through design. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Where preservative-treated members are indicated, fabricate (cut, drill, surface, and sand) before treatment to greatest extent possible. Where fabrication must be done after treatment, apply a shop-treatment preservative to comply with AWPA M4. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Use inorganic boron (SBX) treatment for members not in contact with the ground and continuously protected from liquid water. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Use copper naphthenate treatment for members in contact with the ground or not continuously protected from liquid water. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | End-Cut Sealing: After end cutting each member to final length, and prior to installing any hardware, apply two saturation coats of end sealer to ends and other cross-cut surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Seal Coat: Apply a heavy saturation coat of penetrating sealer on surfaces of each unit after the manufacturing, planning, and sanding (if required per visual grade specification). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Fabrication Tolerances: Comply with ANSI A190.1, unless otherwise agreed to between purchaser and manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | FIRE-RATED CONNECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Concealed hardware connection required to achieve a minimum fire performance are to be constructed in accordance with either the tested pre-engineered assembly or in accordance with the Contract Documents, whichever is more restrictive. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Fire Tape Products: Basis-of-Design Product: TENMAT Firefly 107, Tenmat Inc. USA; www.tenmatusa.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.9 | SHOP FINISHING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Shop-Installed Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Shop Sealer: Apply End Sealer and Penetrating Sealer as specified in Miscellaneous Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Stain and/ or Coatings: Apply shop installed stain and/ or coatings as specified by the AOR. When a shop installed stain and/ or coating is specified, the shop sealer may be omitted if all sides of the glulam are finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Examine substrates in areas to receive structural glued-laminated timber, with Installer present, for compliance with requirements, installation tolerances, and other conditions affecting performance of the Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Proceed with installation only after unsatisfactory conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Refer to APA R540 for storage and protection prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Erect structural glued-laminated timber true and plumb and with uniform, close-fitting joints. Provide temporary bracing to maintain lines and levels until permanent supporting members are in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Handle and temporarily support glued-laminated timber to prevent surface damage, compression, and other effects that might interfere with indicated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Bracing Methods: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Class A: Friction fit attachment to columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Class B: Mechanical attachment to column with hole repair putty to match and sand smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Class C: Mechanical attachment to column without hole repair. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Framing Built into Masonry: Provide 1/2 inch (13 mm) clearance at tops, sides, and ends of members built into masonry; bevel cut ends 3 inches (76 mm); and do not embed more than 4 inches (102 mm) unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Cutting: Avoid extra cutting after fabrication. Where field fitting is unavoidable, comply with requirements for shop fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Predrill for fasteners using timber connectors as templates. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Coat cross cuts with end sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Install timber connectors as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Unless otherwise indicated, install bolts with same orientation within each connection and in similar connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Install bolts with orientation as indicated or, if not indicated, as directed by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | TOLERANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Structural Material Tolerances: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Gap between glulam and structural steel components: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Gap between glulam and concrete: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Allow extra bearing in adjacent materials and simplify connections for easy field trim of timber elements to allow for coordination of industry standard tolerances at interface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | FIELD FINISHING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Preparation: Finish exposed surfaces to remove planning or surfacing marks and to provide a finish equivalent to that produced by machine sanding with No. 120 grit sandpaper. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Field Finishing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Refer to Section 09 91 00 - Painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Refer to Section 09 93 00 - Staining and Transparent Finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refer to Section 09 96 00 - High-Performance Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Repair damaged surfaces and finishes after completing erection. Replace damaged structural glued-laminated timber if Architect does not approve repairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not remove wrappings on individually wrapped members until they no longer serve a useful purpose, including protection from weather, sunlight, soiling, and damage from work of other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Coordinate wrapping removal with finishing work. Retain wrapping where it can serve as a painting shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Slit underside of wrapping to prevent accumulation of moisture inside the wrapping. | |||||||||||||||||||||||||||||||||||||||||||||||||