| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of | ||||||||||||||||||||||||||||||||||||||||||||||||||
160 Exeter Dr. Winchester, VA 22603-8605 Tel: (540) 542-6300 Fax: (540) 542-6890 Email: marketing@trex.com Web: http://www.trex.com [ Click Here ] for additional information. Since 1996 Trex has invented, defined and perfected the composite deck category, becoming the world's largest manufacturer of wood-alternative decking products. Never content to settle, we continue to make strides in outdoor engineering, melding innovation with environmental responsibility and beautiful form with powerful function. Formed in 1996 through the buyout of a division of Mobil Corporation, our company went public in 1999. Today we offer the industry's widest array of high-performance composite products, which are available in more than 42 countries around the world. With the largest market share of composite decking in North America, a growing international footprint and more than $740,000,000 in annual sales, we lead the industry on a global scale. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Composite Decking (Trex Transcend and Trex Enhance). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Composite Decking (Trex Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Composite Railing (Trex Transcend and Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 73 05 - Decorative Stainless Steel Railings. (Trex) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 11 16 - Mechanically Graded Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D1037: Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D1761: Mechanical Fasteners in Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D1413: Test method for Wood Preservatives by Laboratory Soil-block Cultures. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D7031: Standard Guide for Evaluating Mechanical and Physical Properties of Wood-Plastic Composite Products, ASTM International. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D7032: Standard Specification for Establishing Performance Ratings for Wood-Plastic Composite Deck Boards and Guardrail Systems (Guards or Handrails). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM E84: Test Method for Surface Burning Characteristics of Building Materials, ASTM International. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Code Reports: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Nationally Recognized Testing Facilities: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Intertek: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | CCRR-0301 Trex Enhance Basic and Naturals Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | CCRR-0132 Transcend, Enhance, and Select Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ICC Evaluation Services: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | ESR-3168 Trex Transcend and Select Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | ESR-3947 Trex Transcend and Select Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provide plans and details which include layout, spacing, and sizes of decking and railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finish product specified, two samples, representing actual product color, size, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products on a flat and level surface. Adjust support blocks accordingly. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Support bundles on supplied dunnage. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | When stacking bundles, supports should start approximately 8 inches from each end and be spaced approximately 2 feet on center. Supports shall line up vertically/perpendicular to the decking product. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Do not stack Transcend decking more than 14 bundles. Do not stack Select or Enhance decking more than 12 bundles. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Keep material covered using the provided bundle cover until time of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide manufactures warranty against rot, decay, splitting, checking, splintering, fungal damage, and termite damage for a period of 25 years for a residential installation and 10 years for a commercial installation. In addition provide the Trex Fade and Stain Warranty against food staining and fading beyond 5 Delta E (CIE units) for a period of 25 years for a residential installation and 10 years for a commercial installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Trex Railing and Decking; 160 Exeter Dr., Winchester, VA 22603-8605. Tel: (540) 542-6300. Fax: (540) 542-6890. Email: marketing@trex.com Web: http://www.trex.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | Design/Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Structural Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Deck: Uniform Load - 100lbf/sq.ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tread of Stairs: Concentrated Load: 750 lbf on area of 4 sq. in., and 1/8 inch maximum deflection at a concentrated load of 300 lbf. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Railing: Trex Railing Systems meet various IRC and IBC requirements. Consult the label and published code evaluation reports for the performance levels of each system. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Fire-Surface Burning Characteristics per ASTM E-84. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | COMPOSITE DECKING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Wood-Plastic Composite Lumber: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Trex Transcend Decking Boards as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material Description: Composite Decking consisting of recycled Linear Low Density Polyethylene (LLDPE) and recycled wood. The product is extruded into shapes and sizes as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Width: 1 inch x 5.5 inches (25 mm x 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lengths - 12 feet (3658 mm) 16 feet (4877 mm), and 20 feet (6096 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color - To be specified by owner from Trex' standard list of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Physical and Mechanical Properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flame Spread, ASTM E 84: 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thermal Expansion, ASTM D 1037: 0.000019 inch/inch/degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Moisture Absorption, ASTM D 1037: Less than 1percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Screw Withdrawal, ASTM D1761: 588 lbs/in. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fungus Resistance, ASTM D1413: Rating - no decay. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Termite Resistance, AWPAE1-72: Rating: 9.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Compression Parallel, ASTM D198: 1588 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Compression Perpendicular, ASTM D143: 1437 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Bending Strength, ASTM D198: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Shear Strength, ASTM D143: 1761 psi ultimate, 360 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Modulus of Elasticity, ASTM D4761: 412,000 psi ultimate, 200,000 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Modulus of Rupture, ASTM D4761: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Ultimate strength values are not meant for design analysis. Design values are for temperatures up to 125 degree F (52 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Wood-Plastic Composite Lumber | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Trex Enhance Decking Boards as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material Description: Composite Decking consisting of recycled Linear Low Density Polyethylene (LLDPE) and recycled wood. The product is extruded into shapes and sizes as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Width: 1 inch x 5.5 inches (25 mm x 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lengths - 12 feet (3658 mm) 16 feet (4877 mm), and 20 feet (6096 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color - To be specified by owner from Trex' standard list of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Physical and Mechanical Properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flame Spread, ASTM E 84: 125 | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thermal Expansion, ASTM D 1037: 0.000019 inch/inch/degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Moisture Absorption, ASTM D 1037: Less than 1 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Screw Withdrawal, ASTM D1761: 588 lbs/in. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fungus Resistance, ASTM D1413: Rating - no decay. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Termite Resistance, AWPAE1-72: Rating: 9.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Compression Parallel, ASTM D198: 1588 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Compression Perpendicular, ASTM D143: 1437 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Bending Strength, ASTM D198: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Shear Strength, ASTM D143: 1761 psi ultimate, 360 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Modulus of Elasticity, ASTM D4761: 412,000psi ultimate, 200,000 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Modulus of Rupture, ASTM D4761: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Ultimate strength values are not meant for design analysis. Design values are for temperatures up to 125-degree F (52-degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Wood-Plastic Composite Lumber: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Select as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pattern: Consistent patterns board to board reveal a flawless finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material Description: Composite Decking consisting of recycled Linear Low Density Polyethylene (LLDPE) and recycled wood. The product is extruded into shapes and sizes as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Trex Select Decking Boards; 0.875 inches x 5.5 inches (22 mm x 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lengths - 12 feet (3658 mm) 16 feet (4877 mm), and 20 feet (6096 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color - To be specified by owner from Trex' standard list of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Physical and Mechanical Properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flame Spread, ASTM E 84: 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thermal Expansion, ASTM D 1037: 0.000019 inch/inch/degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Moisture Absorption, ASTM D 1037: Less than 1.2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Screw Withdrawal, ASTM D1761: 388 lbs/in. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fungus Resistance, ASTM D1413: Rating - no decay. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Termite Resistance, AWPAE1-72: Rating: 9.7. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Compression Parallel, ASTM D198: 1588 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Compression Perpendicular, ASTM D143: 1437 psi ultimate, 540 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Bending Strength, ASTM D198: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Shear Strength, ASTM D143: 1761 psi ultimate, 360 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Modulus of Elasticity, ASTM D4761: 412,000psi ultimate, 200,000 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Modulus of Rupture, ASTM D4761: 3280 psi ultimate, 500 psi design. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Ultimate strength values are not meant for design analysis. Design values are for temperatures up to 125 degree F (52 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Fascia Boards | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Trex Fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
Engineered with the same combination of durability and ease that makes us the world's #1 decking brand, Trex Spiral Stairs offer all of the space-saving advantages of traditional spiral staircases with Trex signature style, strength and simplicity. And with a range of design options like two material choices and custom, high-performance composite treads the Trex Spiral Stairs system is the ultimate staircase alternative. Space Saving and Stylish; Aluminum Powder-Coated or Galvanized Options; Available in All Trex Transcend Colors; Optional Trex Boards and Trex Lighting; Easy to Install; 25-year Limited Warranty. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
E. | Stairs: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Spiral Stairs(tm) system as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Composite Decking Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Color: Gravel Path; (Transcend Earth Tones). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Color: Pebble Grey (Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Island Mist (Transcend Tropicals). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Clam Shell (Enhance Basics). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Winchester Grey (Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Foggy Wharf (Enhance Naturals). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Rocky Harbor (Enhance Naturals). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Rope Swing (Transcend Earth Tones). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Beach Dune (Enhance Basics). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Saddle (Enhance Basics). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Saddle (Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: Tiki Torch (Transcend Tropicals). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Havana Gold (Transcend Tropicals). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Spiced Rum (Transcend Tropicals). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Toasted Sand (Enhance Naturals). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: Coastal Bluff (Enhance Naturals). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color: Woodland Brown (Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Color: Vintage Lantern (Transcend Earth Tones). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Color: Madeira (Select). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Color: Lava Rock (Transcend Tropicals). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Accessory Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Trex Universal Hideaway Hidden Fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Composite Decking Screws: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Refer to Trex.com for recommended composite screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | DECK RAILING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Composite Railing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Transcend Railing as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Select Railing as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ADA-Compliant Handrail as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Railing Post Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Post sleeves, post sleeve caps, post sleeve skirts. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | DECK DRAINAGE SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Under-Deck Drainage System: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Trex RainEscape as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Moisture Barrier: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Trex Protect Tape as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | OUTSIDE LIGHTING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Trex Outdoor Lighting as manufactured by Trex Railing and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Cut, drill, and rout using carbide tipped blades. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Do not use composite wood material for structural applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | Cleaning | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cleaning as required by manufacturer for warranty compliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
Trex Company, Inc. Guide Specifications have been written as an aid to the professionally qualified Specifier and Design Professional. The use of this Guideline Specification requires the sole professional judgment and expertise of the qualified Specifier and Design Professional to adapt the information to the specific needs for the Building Owner and the Project, to coordinate with their Construction Document Process, and to meet all the applicable building codes, regulations and laws. |