Download SECTION 07 21 00 THERMAL INSULATION for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 21 00
THERMAL INSULATION
 
 
Copyright 2014 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Silvercote, LLC; blanket insulation for steel frame buildings.
.
This section is based on the products of Silvercote, LLC, which is located at:
25 Logue Ct.
Greenville, SC 29615
Toll Free Tel: 844-232-3701
Email: request info (support@silvercote.com)
Web: www.silvercote.com
[ Click Here ] for additional information.
At Silvercote Lamination LLC we manufacture and laminate high quality blanket insulation for steel and wood frame buildings. We offer several high R value system options including our Energy Saver FP and Purlin Glide FP, which provide OSHA compliant leading edge fall protection when installed according to our instructions and by a Silvercote Lamination LLC certified installing contractor. We are proud to present this site, featuring IQWeb, which gives building professionals the ability to get precise, guaranteed insulation quotes and buy quality insulation materials via the internet.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Roof and wall un-faced insulation and installation system for metal buildings.
B.
Roof and wall laminated faced insulation and installation system for metal buildings.
C.
Insulation and accessories for metal buildings.
D.
Vapor barriers and accessories for metal buildings.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 13 34 23 - Fabricated Structures.
B.
Section 13 34 19 - Metal Building Systems.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 167 - Standard Test Methods for Thickness and Density of Blanket or Batt Thermal Insulations.
2.
ASTM C 236 - Standard Test Method for Steady-State Thermal Performance of Building Assemblies by Means of a Guarded Hot Box.
3.
ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus; 1998.
4.
ASTM C 553 - Standard Specification for Mineral Fiber Blanket Thermal Insulation for Commercial and Industrial Applications.
5.
ASTM C 653 - Standard Guide for Determination of the Thermal Resistance of Low-Density Blanket-Type Mineral Fiber Insulation.
6.
ASTM C 665 - Standard Specification for Mineral-Fiber Blanket Thermal Insulation for Light Frame Construction and Manufactured Housing.
7.
ASTM C 991 - Standard Specification for Mineral-Fiber Blanket Thermal Insulation for Light Frame Construction and Manufactured Housing.
8.
ASTM C 976 - Standard Test Method for Thermal Performance of Building Assemblies by Means of a Calibrated Hot Box.
9.
ASTM C 1136 - Standard Specification for Flexible, Low Permeance Vapor Retarders for Thermal Insulation.
10.
ASTM D 2261 - Standard Test Method for Tearing Strength of Fabrics by the Tongue (Single Rip) Procedure (Constant-Rate-of-Extension Tensile Testing Machine).
11.
ASTM D 3786 - Standard Test Method for Bursting Strength of Textile FabricsDiaphragm Bursting Strength Tester Method.
12.
ASTM D 4833 - Standard Test Method for Index Puncture Resistance of Geomembranes and Related Products.
13.
ASTM D 5034 - Standard Test Method for Breaking Strength and Elongation of Textile Fabrics (Grab Test).
14.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
15.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials; 2000.
16.
ASTM E 136 - Standard Test Method for Behavior of Materials in a Vertical Tube Furnace at 750 degreesC.
17.
ASTM E 1347 - Standard Test Method for Color and Color-Difference Measurement by Tristimulus Colorimetry.
B.
UL 723 - Test for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
 
** NOTE TO SPECIFIER ** Delete if proprietary installation systems not required.
 
C.
Installation Equipment:
1.
Safety certification and "Fitness for Duty" information.
2.
Leased equipment insurance coverage and declaration information.
 
** NOTE TO SPECIFIER ** Delete if proprietary installation systems not required.
 
D.
Installation Procedures: Detailed instructions specifically edited for the project specific metal building applications.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
LEED Submittals:
1.
Post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
UL Greenguard Certification for low VOC emissions for insulation products.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
G.
Selection Samples: For each finished product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
H.
Verification Samples: For each finished product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years manufacturing similar products.
B.
Installer Qualifications: Minimum 2 years installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging elevated above ground or slab, preferably on a flat surface, to prevent contact with surface water until ready for installation.
B.
Store products with labeling intact including material name, production date and product code, until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Fiberglass Insulation Warranty:
1.
Silvercote Lamination LLC ("Silvercote"), subject to the terms and conditions below, warrants all fiberglass insulation ("Insulation") manufactured by Silvercote to be free from manufacturing defects and to be manufactured in all material respects to Silvercote's product specifications for a period of one (1) year from the date of shipment by Silvercote to its immediate customer. Liability under this warranty is limited, at Silvercote's exclusive option, to Silvercote in replacing defective Insulation without charge at the place of Silvercote's original delivery or, in the alternative, a refund of 100% of Silvercote's original selling price for such defective Insulation. Labor charges or other costs incurred with removal or installation of either the original or replacement Insulation are not covered by this warranty.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Laminated/Faced Fiberglass Insulation Warranty:
1.
Silvercote Lamination LLC ("Silvercote"), subject to the terms and conditions below, warrants that its laminated/faced fiberglass insulation intended for use in the walls and roofs of manufactured metal buildings ("Product") will deliver or recover its specified insulation R-value prior to installation. Liability under this warranty is limited, at Silvercote's exclusive option, to Silvercote replacing defective Product without charge at the place of Silvercote's original delivery or, in the alternative, a refund of the original purchase price for such defective Product. In those instances in which Silvercote determines that only a portion of the Product manifests a defect, Silvercote reserves the right to limit any replacement or refund to the portion of the Product that manifests the defect. For purposes of this limited warranty, the term "defect" or "defective" shall refer solely to the failure of the Product to deliver or recover its specified R-value prior to installation. Only pre-installation R-value is covered by this warranty. The period of this warranty shall be ninety days from the date of purchase by the original purchaser or until the first installation of the Product or any part thereof, whichever occurs sooner.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Silvercote, LLC, which is located at: 25 Logue Ct.; Greenville, SC 29615; Toll Free Tel: 844-232-3701; Email: request info (support@silvercote.com); Web: www.silvercote.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
ROOF AND WALL UN-FACED INSULATION SYSTEM
 
** NOTE TO SPECIFIER ** Varying degrees of R value can be obtained depending on the physical space available. Common sizes are below.
 
A.
Typical Energy Saver FP R-values:
1.
Retrofit Roof system R-values (pre-installed).
a.
Single Layer Systems:
1)
R-19: 6 inches (152 mm) single layer.
2)
R-25: 8 inches (203 mm) single layer.
3)
R-30: 9-1/2 inches (241 m) single layer.
2.
New Construction
a.
Double Layer Systems:
1)
R-30: 9-1/2 inches (241 mm) double layer - (R-19 + R-11).
2)
R-32: 10 inches (254 mm) double layer - (R-19 + R-13).
3)
R-33: 10-3/4 inches (273 mm) double layer - (R-25 + R-8).
4)
R-35: 11 inches (279 mm) double layer - (R-25 + R10).
5)
R-38: 11 inches (279 mm) double layer - (R-28 + R-10).
6)
R-40: 12 inches (305 mm) double layer - (R-30 + R-10).
7)
R-43: 13 inches (330 mm) double layer - (R-30 + R13).
8)
R-49: 15-1/2 inches (394 mm) double layer - (R-30 + R-19).
b.
Triple Layer Systems (typically used in 12" or higher purlins)
1)
R-4614-1/2 inches (368 mm) triple layer (R19 + R19 + R8)
2)
R4815-1/2 inches (394 mm) triple layer (R19 + R19 + R10)
3)
R4915-1/2 inches (394 mm) triple layer (R19 + R19 + R11)
3.
Wall system R-values (pre-installed):
a.
Single Layer Systems:
1)
R-19: 6 inches (152 mm) single layer.
2)
R-25: 8 inches (203 mm) single layer.
3)
R-28: 8 inches (203 mm) single layer.
4)
R-30: 9-1/2 inches (241 mm) single layer.
b.
Double Layer Systems:
1)
R-41: 12 inches (305 mm) double layer - (R-28 + R-13).
2)
R-43: 13-1/2 inches (343 mm) double layer - (R-30 + R-13).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Acceptable roof insulation system shall be the Energy Saver FP System by Silvercote Lamination LLC with an R value of _____.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
2.
System shall consist of a white support fabric, white painted steel banding, fiberglass blanket insulation, adhesive and accessories. The fabric shall be fastened to the inside of the purlins and girts in a metal building and is supported by the banding. The insulation is positioned between the fabric and the roof or wall panels.
 
** NOTE TO SPECIFIER ** The Energy Saver FP(TM) System must be installed by a Silvercote certified installing contractor in order to provide leading-edge fall protection. This is a free certification program which can be performed online. If the installing contractor is not certified, the Energy Saver is still a fabric liner system and will provide the same thermal performance, but is not an OSHA compliant fall protection system. Energy Saver FP is fall protection at the leading edge only and is only one component of a total fall protection plan for the job. Perimeter fall protection is still required. Energy Saver FP should not be relied upon for fall protection within 6 feet (1829 mm) of any roof edge or any common rafter where the system has not been completely installed in both bays. Other means of fall protection must always be used in those areas. Delete if not required.
 
a.
The system shall provide OSHA-compliant leading edge fall protection. The combination of the banding, fabric, screws, and banding clips shall contribute the designed strength characteristics necessary to pass the OSHA requirements for leading edge fall prevention (29 CFR 1926.754 (e)(3)(i)). Energy Saver FP is fall protection at the leading edge only and is only one component of a total fall protection plan for the job. Perimeter fall protection is still required. Energy Saver FP should not be relied upon for fall protection within 6 feet (1829 mm) of any roof edge or any common rafter where the system has not been completely installed in both bays. Other means of fall protection must be used in those areas. To meet OSHA guidelines an insulation support and fall prevention system shall restrain and support 400 pounds dropped from at least 42 inches (1067 mm) above the system.
3.
Insulation:
a.
Insulation shall be UL Greenguard Certified for low VOC emissions.
b.
The fiberglass shall have an FHC 25/50 flame spread/smoke developed rating per ASTM E-84.
c.
At least one layer of the roof insulation shall be installed parallel to the purlins resting on the fabric and one layer shall be perpendicular to and above the purlins and beneath the roof panels. If a third layer is required based on the total system thickness, it shall also be installed parallel to the purlins. An optional 1" Thermal Block shall be installed above the top layer of insulation. Any layers running parallel to the purlins are to be fabricated at a width that will fill each purlin space.
d.
Product: Fiberglass blanket insulation as manufactured by Silvercote Lamination LLC.
4.
Fabric: The fabric shall be woven reinforced high-density polyethylene yarns coated on both sides with a continuous white or colored polyethylene film. The fabric is folded or rolled (based on erector preference) to allow for rapid pullout on the strap support system and is 25/50 FHC rated per ASTM E-84. The fabric shall be provided in large custom fit pieces by hot air welding to fit the bay size.
a.
Product: Energy Saver FP Fabric as manufactured by Silvercote Lamination LLC.
5.
Banding: 1 inch (25 mm) wide cold rolled structural steel banding, grade 60, class 1 (per ASTM A653-05A) zinc coated, primed, and painted white for corrosion resistance. Minimum thickness of .022 inch (0.56 mm).
6.
Banding Clips: Banding clips shall be installed around the perimeter of the system in locations required by manufacturer's design. The clips shall be fastened with a single 1-1/4 inches (32 mm) #12-24 TEK5 self-drilling screw into the end wall rafters and a single 3/4 inch (19 mm) #12-14 TEK3 self-drilling screw into the eave struts.
a.
Product: Patented Energy Saver FP Banding Clips as manufactured by Silvercote Lamination LLC.
 
** NOTE TO SPECIFIER ** Perfect ' R' was designed to improve on an insulating concept which involves the application of a vapor retarder (facing) and unfaced fiberglass by means of dispensing machines. This method improves interior appearance dramatically because all facing seams are made on top of the purlins leaving a smooth finish on the building interior. Additionally, the roof system can be installed faster than when using faced metal building insulation with stapling tabs. Delete if not required.
 
C.
Acceptable roof insulation system shall be the Perfect R System as manufactured by Silvercote Lamination LLC with an R value of _____.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
2.
System shall consist of an efficient method of applying metal building insulation to pre-engineered buildings using a machine to dispense and simultaneously tape facing to the top of the roof purlins or bar joists.
3.
System shall provide a continuous vapor retarder to reduce interior condensation. Tab stapling as part of the vapor retarder is not acceptable.
4.
System shall provide a smooth seamless appearance:
5.
System shall position and apply the facing to a preset droop depth to allow the insulation to expand fully to achieve maximum thermal performance.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
System machines shall be optimized for use over Sky Web II Fall Protection Safety Netting.
 
** NOTE TO SPECIFIER ** Sky Web II(R) can be used in conjunction with any thickness Perfect ' R' system but must be used with all Perfect ' R' systems over R-19.
 
a.
Provide Sky Web II Fall Protection Safety Netting as indicated and on all areas with Perfect ' R' systems over R-19.
 
** NOTE TO SPECIFIER ** The Purlin Glide FP insulation system utilizes unfaced fiberglass insulation and wide rolls of cross-woven polyethylene fabric. Maximum roof pitch 4:12 for single layer systems and 2:12 for double layer systems. Delete if not required.
 
D.
Acceptable roof system shall be the Purlin Glide FP system as manufactured by Silvercote Lamination LLC, Greer, South Carolina, with a pre-installed R-value of ______ and a thickness of _____ inches.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
 
** NOTE TO SPECIFIER ** Delete single or double layer not required.
 
a.
Roof system shall be a single layer system.
 
** NOTE TO SPECIFIER ** It is important to consider the roof type (standing seam or screw down) and clip height if installing a double layer system. Delete if not required.
 
b.
Roof system shall be a double layer system.
2.
System shall consist of an efficient method of applying metal building insulation to pre-engineered buildings using wide rolls of cross-woven polyethylene fabric draped over the top of the roof purlins or bar joists.
a.
The system shall provide a finished appearance with no facing seams
b.
Equipment: Dispensing device shall be Purlin Gliders as provided by Silvercote Lamination LLC. Purlin Glide FP Insulation System is a patented system.
 
** NOTE TO SPECIFIER ** The Purlin Glide FP(TM) Insulation System must be installed by a GLBPI certified installing contractor in order to provide leading-edge fall protection. This is a free certification program which can be performed online. If the installing contractor is not certified, the system is still a fabric liner system and will provide the same thermal performance, but is not an OSHA compliant fall protection system. The Purlin Glide FP(TM) Insulation System is fall protection at the leading edge only and is only one component of a total fall protection plan for the job. Perimeter fall protection is still required. The Purlin Glide FP(TM) Insulation System should not be relied upon for fall protection within 6 feet (1829 mm) of any roof edge or any common rafter where the system has not been completely installed in both bays. Other means of fall protection must always be used in those areas. Delete if not required.
 
c.
The system shall provide OSHA-compliant leading edge fall protection. The system shall provide the designed strength characteristics necessary to pass the OSHA requirements for leading edge fall prevention (29 CFR 1926.754 (e)(3)(i)). To meet OSHA guidelines an insulation support and fall prevention system shall restrain and support 400 pounds dropped from at least 42 inches (1067 mm) above the system.
3.
Fabric: Fabric shall be cross-woven, reinforced high-density polyethylene yarns coated on both sides with a continuous white or colored polyethylene film. The material shall be manufactured in custom rolls by hot-air compression welding to fit the building's secondary steel layout and allow for rapid installation.
 
** NOTE TO SPECIFIER ** Standard color is white. Additional colors are available on a non-standard basis (minimum order size and lead time will vary). Delete color not required.
 
a.
Standard Color: White.
b.
Color: As indicated or required to match Architect's sample.
c.
Product: Purlin Glide FP fabric as manufactured by Silvercote Lamination LLC.
 
** NOTE TO SPECIFIER ** These are manufacturer supplied property values and are intended as guides only. The figures listed do not represent specification minimums or limits.
 
d.
Coating Thickness: 1.75/1.1 mil (.03 mm) average.
e.
Weight: 3.4 oz. per square yard.
f.
Tensile Strength: 115 lbs. warp x 65 lbs. weft (ASTM D 5034).
g.
Tongue Tear: 22 lbs. warp x 15 lbs. weft (ASTM D 2261).
h.
Puncture Resistance: 43 lbs. (ASTM D 4833).
i.
Permeance: 0.03 (ASTM E 96 A&B).
j.
Light Reflectance: >92% (ASTM E 1347).
k.
Mullen Burst: 165 psi (ASTM D 3786).
l.
Flame Resistance: Flame Spread - 10. Smoke Developed - 30 (ASTM E 84 & UL 723).
m.
UV Weathering: UV stabilizers added for extra protection.
n.
Cleaning: Fabric can be cleaned with a mild dishwashing detergent; chemical cleaners should be avoided.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Acceptable wall system shall be the Purlin Glide FP system as manufactured by Silvercote Lamination LLC, with a pre-installed R-value of ______ and a thickness of _____ inches.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
2.
Equipment: Dispensing device shall be Purlin Glide Girt Glider and Base Angle Glider as provided by GLBPI. Machines consist of a lightweight, welded steel frame weighing approximately 50 pounds that dispense the fabric when advanced by workers.
3.
Fabric: Fabric shall be cross-woven, reinforced high-density polyethylene yarns coated on both sides with a continuous white or colored polyethylene film. The material shall be manufactured in custom rolls by hot-air compression welding to fit the building's secondary steel layout and allow for rapid installation.
 
** NOTE TO SPECIFIER ** Standard color is white. Additional colors are available on a non-standard basis (minimum order size and lead time will vary). Delete color not required.
 
a.
Standard Color: White.
b.
Color: As indicated or required to match Architect's sample.
c.
Product: Purlin Glide FP fabric as manufactured by Silvercote Lamination LLC.
 
** NOTE TO SPECIFIER ** These are manufacturer supplied property values and are intended as guides only. The figures listed do not represent specification minimums or limits.
 
d.
Coating Thickness: 1.75/1.1 mil average.
e.
Weight: 3.4 oz. per square yard.
f.
Tensile Strength: 115 lbs. warp x 65 lbs. weft (ASTM D 5034).
g.
Tongue Tear: 22 lbs. warp x 15 lbs. weft (ASTM D 2261).
h.
Puncture Resistance: 43 lbs. (ASTM D 4833).
i.
Permeance: 0.03 (ASTM E 96 A&B).
j.
Light Reflectance: >92% (ASTM E 1347).
k.
Mullen Burst: 165 psi (ASTM D 3786).
l.
Flame Resistance: Flame Spread - 10. Smoke Developed - 30 (ASTM E 84 & UL 723).
m.
UV Weathering: UV stabilizers added for extra protection.
n.
Cleaning: Fabric can be cleaned with a mild dishwashing detergent; chemical cleaners should be avoided.
F.
Insulation:
1.
Insulation shall be fiberglass blanket insulation meeting ASTM C 991 (unfaced) and ASTM E 136, or other insulation form as may be recommended and submitted by manufacturer and approved by the architect. Fiberglass blanket shall be rated FHC 25/50 with a flame spread rating of 25 or less and a smoke developed of 50 or less as tested in accordance with ASTM E 84.
2.
Product Dimensions by Thermal Characteristic: Refer to drawings for required thermal resistance value, thickness and dimension required.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Roof System Single Layer Systems:
a.
R-Value: Thickness by available widths
b.
R-8: 2 inches (51 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
c.
R-10: 3 inches (76 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
d.
R-11: 3-1/2 inches (89 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
e.
R-13: 4 inches (102 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
f.
R-19: 6 inches (152 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
g.
R-20: 6 inches (152 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
h.
R-25: 8 inches (203 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Roof System Double Layer Systems:
a.
R-Value: Thickness by available widths
b.
R-20: 6 inches (152 mm) Double Layer (R-10 + R-10).
c.
R-23: 6 inches (152 mm) Double Layer (R-13 + R-10).
d.
R-26: 8 inches (203 mm) Double Layer (R-13 + R-13).
e.
R-29: 9 inches (229 mm) Double Layer (R-19 + R-10).
f.
R-30: 9-1/2 inches (241 mm) Double Layer (R-19 + R-11).
g.
R-32: 10 inches (254 mm) Double Layer (R-19 + R-13).
 
** NOTE TO SPECIFIER ** The Purlin Glide FP system may also be installed in wall structures. Purlin Glide FP fabric can be installed on the walls of your building, creating a wrinkle-free, uniform appearance throughout your entire metal building. Delete if not required.
 
5.
Wall System: Wall Pre-Installed System R Values:
a.
R-Value: Thickness by available widths
b.
R-10: 3 inches (76 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
c.
R-11: 3-1/2 inches (89 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
d.
R-13: 4 inches (102 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
e.
R-19: 6 inches (152 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
ROOF AND WALL LAMINATED FACED INSULATION SYSTEM
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Acceptable roof system shall be the Purlin Wrap system as manufactured by Silvercote Lamination LLC with a pre-installed R-value of ______ and a thickness of _____ inches.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
2.
System shall provide the application of the vapor retarder, which is either wrapped around or overlapped underneath the bottom of each purlin flange. White steel banding shall be used to support the faced fiberglass insulation once it is in position.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Acceptable roof system shall be the Fiberglass Insulation Banding System as manufactured by Silvercote Lamination LLC with a pre-installed R-value of ______ and a thickness of _____ inches.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
2.
System shall consist of white painted steel banding that is fastened to the bottom of the purlins. A layer of faced blanket insulation is then positioned parallel to the purlins and is supported by the banding.
 
** NOTE TO SPECIFIER ** The banding is installed using one of two methods. First is preferred. Delete method not required.
 
a.
Installation method shall be to position it perpendicular to the purlins and to fasten it on the bottom flange on approximately 30 inches (762 mm) centers.
b.
Installation method shall be to position the banding parallel to the purlins and to support the bands and insulation with cross band.
3.
The fiberglass insulation is fabricated to fit between each purlin space. This is then positioned parallel to the purlins and is supported by the banding. This insulation is laminated with a vapor retarder that is wide enough to provide two 12 inches (305 mm) tabs (i.e. a 60 inches (1524 mm) blanket would have an 84 inches (2134 mm) vapor retarder). These tabs shall be positioned up and over the purlins, such that a consistent vapor retarder is achieved when tabs from adjacent rolls overlap each other.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
An additional layer of unfaced fiberglass is installed above the faced lower layer and perpendicular to the purlins (between the roof sheets and purlins).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
5.
Where thermal spacer blocks are required, the upper layer shall be installed parallel to the purlins (i.e., directly on top of the faced layer).
6.
The entire purlin cavity shall be filled with insulation to prevent condensation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Acceptable roof system shall be the Fiberglass Blanket Retro-fit Insulation System as manufactured by Silvercote Lamination LLC with a pre-installed R-value of ______ and a thickness of _____ inches.
1.
The labeled R value on the label shall be the sum of the R values equal to an R value of ____.
 
** NOTE TO SPECIFIER ** One of our most popular retrofit insulation systems used in metal building construction is the Insul-Saddle. The typical installation consists of a white "C" channel that is fastened to, or supported by, the purlins in a steel building. These channels are used to support a layer of faced blanket insulation that is positioned parallel to the purlins.
 
2.
System shall consist of white "C" channel that is fastened to, or supported by, the purlins. The channels support a layer of faced blanket insulation that is positioned parallel to the purlins.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
INSULATION
 
** NOTE TO SPECIFIER ** 6 Inch Wall Insulation: We are routinely asked how to insulate the walls of a steel building with 6 inches (152 mm) (R19) blanket insulation. It can be difficult to compress that much insulation between the panels and girts and inconsistent compression can be quite visible. Many contractors have found a solution to be the removal of a small amount of the fiberglass at each girt line. Cut the insulation with a utility knife and remove about 1-1/2 inches (38 mm) of fiberglass prior to sheeting. This adds only a small amount of time and alleviates the complication.
 
A.
Blanket insulation as manufactured by Silvercote Lamination LLC.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Faced Fiberglass Blanket Insulation for Metal Buildings:
 
** NOTE TO SPECIFIER ** At GLBPI, we specialize in the lamination of blanket insulation primarily for application in steel buildings.
 
1.
Silvercote Lamination LLC unfaced metal building insulation: Light density blanket of fiberglass.
2.
Product Dimensions by Thermal Characteristic: Refer to drawings for required thermal resistance value, thickness and dimension required.
a.
R-Value: Thickness by available Widths
b.
R-8: 2-1/2 inches (64 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
c.
R-10: 3 inches (76 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
d.
R-11: 3-1/2 inches (89 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
e.
R-12: 3-1/2 inches (89 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
f.
R-13: 4 inches (102 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
g.
R-16: 5" by 36 inches (914 mm), 48 inches (1219 mm), 72 inches (1829 mm).
h.
R-19: 6 inches (152 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
i.
R-20: 6 inches (152 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
j.
R-21: 6-3/4"by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
k.
R-25: 8 inches (203 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
l.
R-28: 8 inches (203 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
m.
R-30: 9-1/2 inches (241 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
3.
Material Properties:
a.
Complies with ASTM C 167.
b.
Complies with ASTM C 553.
c.
Complies with ASTM C 991.
d.
ASTM C 665 Type II Class A.
e.
ASTM C 665 Type III Class A.
f.
*Fire hazard Classification (composite test of fiberglass adhesive and facing: Excludes white vinyl faced fiberglass.): Flame Spread <25, (ASTM E 84). Smoke Developed <50. UL Label available upon request.
g.
Corrosion Resistance: Will not accelerate corrosion of steel or copper.
h.
Resistance to Fungi and Bacteria: Does not breed or promote fungi or bacteria growth.
i.
Odor: Commercially odorless.
 
** NOTE TO SPECIFIER ** For a standard (single layer) metal building application, the vapor retarder or facing material is customarily 6 inches (152 mm) wider than the fiberglass insulation. That extra facing is referred to as a "tab" and may be supplied as two-3" tabs (fiberglass centered on the facing) or one-6 inches (152 mm) tab (fiberglass shifted completely to one side). Delete if not required.
 
4.
Seal Tabs: As indicated or required.
 
** NOTE TO SPECIFIER ** At GLBPI, we have the ability to apply a high quality all weather double stick tape to the tab(s) of the vapor retarder. In addition, we can apply the tape to either the front side (i.e., the exposed side), or to the back side of the tab(s). Delete if not required.
 
5.
Application of Double Sided Tape to the Facing Tabs: As indicated or required.
 
** NOTE TO SPECIFIER ** When fiberglass insulation is compressed its' R-Value is reduced. In a conventional building application, this will occur above the purlins and outside the girts. Optional thermal spacer blocks can be installed at those compression points and can restore some of the lost R Value. The blocks are typically 1 inch (25 mm) thick and can be anywhere from 3 inches (76 mm) to 6 inches (152 mm) wide. High compressive strength materials such as extruded polystyrene insulation are good choices for thermal block material. Delete if not required.
 
6.
Thermal Spacer Blocks: As indicated or required.
 
** NOTE TO SPECIFIER ** The purpose of Trim Strips is to provide a finished appearance to the insulation facing tabs. They are typically 3-1/2 inches (89 mm) to 4 inches (102 mm) wide and are installed parallel to the insulation rolls directly beneath the joint where one roll sits next to another. Roll lengths vary by supplier, but Trim Strips are generally provided in 500 feet (152400 mm) or 1000 feet (304800 mm) coils. Delete if not required.
 
7.
Trim Strips: As indicated or required.
 
** NOTE TO SPECIFIER ** Its purpose is to add to the structure's thermal performance as a backfill insulation in various insulation systems or in combination with an interior layer of faced metal building insulation. The recovered R-values of all unfaced GLBPI metal building insulation products are guaranteed prior to installation. For complete warranty details visit www.silvercote.com. Delete if not required.
 
C.
Unfaced Metal Building Insulation Blanket:
1.
Silvercote Lamination's unfaced metal building insulation: Light density blanket of fiberglass.
2.
Product Dimensions by Thermal Characteristic: Refer to drawings for required thermal resistance value, thickness and dimension required.
a.
R-Value: Thickness by available Widths
b.
R-8: 2-1/2 inches (64 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
c.
R-10: 3 inches (76 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
d.
R-11: 3-1/2 inches (89 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
e.
R-12: 3-1/2 inches (89 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
f.
R-13: 4 inches (102 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
g.
R-19: 6 inches (152 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
h.
R-20: 6 inches (152 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
i.
R-21: 6-3/4 inches (171 mm) by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
j.
R-25: 8 inches (203 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm), 96 inches (2439 mm).
k.
R-28: 8 inches (203 mm)by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
l.
R-30: 9 1/2"by 36 inches (914 mm), 48 inches (1219 mm), 60 inches (1524 mm), 72 inches (1829 mm).
3.
Material Properties:
a.
Complies with ASTM C 167
b.
Complies with ASTM C 653
c.
Complies with ASTM C 553
d.
ASTM C 665 Type I Class A.
e.
*Fire hazard Classification: Flame Spread <5, (ASTM E 84) Smoke Developed <20. UL Label available upon request.
f.
Corrosion Resistance: Will not accelerate corrosion of steel or copper.
g.
Resistance to Fungi and Bacteria: Does not breed or promote fungi or bacteria growth.
h.
Odor: Commercially odorless.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
VAPOR RETARDERS
A.
Insulation Vapor Retarders Materials
1.
The insulation shall be flexible fiber glass metal building insulation as manufactured in accordance with ASTM C 991, Type I (Unfaced) or Type II (Faced), "Standard Specification for Flexible Insulation for Pre-Engineered Metal Buildings".
a.
R value of ___ for the roof.
b.
R value of ___ for the walls.
2.
"U" Value Compliance: Thermal insulation materials furnished and installed shall comply with the following "U" value requirements:
a.
National Voluntary Consensus Standard 90.1 (1989), "Energy Efficient Design of New Buildings Except Low Rise Residential Buildings," of the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE).
3.
The composite product shall have a fire hazard classification of 25 (maximum) flame spread index, and 50 (maximum) smoke developed index (FHC 25/50) when tested in accordance with ASTM E 84 or UL 723.
4.
When using high R value systems, the cavity between the exterior metal sheet and the faced fiber glass insulation must be completely filled with insulation or properly ventilated.
5.
Assembly "U" values shall be determined in accordance with one of the following:
a.
The "Zone Method of Calculation" as described in ASHRAE Handbook of Fundamentals.
b.
ASTM C 976, "Standard Test Method for Thermal Performance of Building Assemblies by Means of a Calibrated Hot Box."
c.
ASTM C 236, "Standard Test Method for Steady-State Thermal Performance of Building Assemblies by Means of a Guarded Hot Box."
 
** NOTE TO SPECIFIER ** GLBPI recommends the use of a "Standard Duty Polypropylene Scrim Kraft" (Lamtec WMP-10), or a "Polypropylene Scrim Polyester" (Lamtec WMP-50). These vapor retarders have a .02 perm rating, are scrim reinforced, have no low temperature workability problems, are bright white, and are economically priced. Specification sheets for all of these products are at www.lamtec.com.
Lamtec's Standard Duty WMP-UV SD is a WMP-VR-R Plus facing with added UV inhibitors and a special UV coating. WMP-UV HD is a heavy duty facing consisting of WMP-50 with UV inhibitors and a special UV coating. These two facings are intended for use in buildings with significant UV exposure. Building interiors with significant UV exposure are likely to have design features that include: (A) Indirect Lighting (such as tennis courts or other sports facilities), (B) Multiple Skylights, (C) Significant open glass area, (D) Highly polished floors, (E) Large door openings that are regularly left open (such as airplane hangars). Due to the nature of the coating, samples may appear slightly grayer than the standard polypropylene products, but once installed, they provide a very attractive white appearance.
 
B.
Metal Building Insulation Vapor Retarders
1.
The insulation shall be faced with the specified scrim film.
2.
The permeance rating shall not exceed specified value when tested in accordance with ASTM E 96 (Dessicant Method), "Standard Test Methods for Water Vapor Transmission of Materials".
 
** NOTE TO SPECIFIER ** For more information, please visit www.lamtec.com. This list represents our industries' most popular vapor retarders, and is by no means complete. Call us at (800) 231-6200. We'll be happy to tell you about other vapor retarder options. Delete product not required.
 
3.
Vapor Retarders as provided by Silvercote Lamination LLC.
 
** NOTE TO SPECIFIER ** CL5050 (WMP-VR) is the most economically priced white reinforced product available. The fiberglass scrim net combined with the fact that polypropylene films do not react to cold temperatures (like vinyls), make CL5050 an excellent choice for year round construction. For more information, please visit www.lamtec.com.
 
a.
Product: CL5050 (WMP-VR) Light Duty Polypropylene Scrim Kraft: CL5050 is comprised of a white polypropylene film, a fiberglass scrim net (for reinforcement), a flame resistant adhesive, and kraft paper. CL5050 has a perm rating of .09.
 
**NOTE TO SPECIFIER** HL2035 (WMP-VR-R Plus) is an economical white facing comprised of polypropylene film, fiberglass scrim, and metalized polyester back giving it an excellent perm rating of .02. For more information, please visit www.lamtec.com.
 
b.
Product: HL2035 (WMP-VR-R Plus) - Light Duty Polypropylene Scrim Metalized Polyester. HL2035 is comprised of white polypropylene film, a fiberglass scrim net, a flame resistant adhesive, and a metalized polyester. HL2035 has a perm rating of .02.
 
** NOTE TO SPECIFIER ** CL5010 (WMP-10) differs from CL5050 in that the polypropylene film has been metallized. This process reduces the perm rating of CL5010 to .02. CL5010 has an attractive appearance, excellent perm rating, low temperature workability, and an economic price. For more information, please visit www.lamtec.com.
 
c.
Product: CL5010 (WMP-10) Standard Duty Polypropylene Scrim Kraft: CL5010 is comprised of a white metallized polypropylene film, a fiberglass scrim net (for reinforcement), a flame resistant adhesive, and kraft paper.
 
** NOTE TO SPECIFIER ** For more information, please visit www.lamtec.com.
 
d.
Product: CL5000 (WMP-30)- Heavy Duty Polypropylene Scrim Kraft: CL5000 is comprised of the same components as CL5010, except that the kraft paper is heavier.
 
** NOTE TO SPECIFIER ** CL1510 is another option for low temperature workability. For more information, please visit www.lamtec.com.
 
e.
Product: CL1510 (WMP-50)- Heavy Duty Polypropylene Scrim Kraft Metalized Polyester: CL1510 is comprised of a white polypropylene film, a fiberglass and polyester scrim net (for reinforcement), heavy kraft paper, and a metalized polyester film. CL1510 has low temperature workability, and has a perm rating of .02.
 
NOTE TO SPECIFIER ** WMP-UV SD is an option for high exposure UV areas. WMP-UV SD is specially developed UV white facing comprised of polypropylene film, fiberglass scrim, and metalized polyester back giving it an excellent perm rating of .02, For more information, please visit www.lamtec.com.
 
f.
Product: WMP-UV SD - UV Resistant Light Duty Polypropylene Scrim Metalized Polyester. WMP-UV SD is comprised of a UV resistant matte white coating on WMP-VR-R Plus facing giving it a fire resistance and a perm rating of .02 ( polypropylene film, a fiberglass scrim net, and a metalized polyester).
 
NOTE TO SPECIFIER ** WMP-UV SD is an option for high exposure UV areas. WMP-UV HD is specially developed UV white facing comprised of polypropylene film, fiberglass and polyester scrim, kraft paper, and metalized polyester with a flame resistant adhesive giving it an excellent perm rating of .02. For more information, please visit www.lamtec.com.
 
g.
Product: WMP-UV HD - UV Resistant Heavy Duty Polypropylene Scrim Kraft Metalized Polyester. WMP-UV HD is comprised of a UV resistant matte white polypropylene film, a fiberglass and polyester scrim net, heavy kraft paper, and a metalized polyester. WMP-UV HD has a perm rating of .02 and a flame resistant adhesive.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine the areas and conditions under which work of this section will be installed and verify that adjacent materials are dry and ready to receive insulation.
B.
Do not begin installation until substrates have been properly prepared.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's Installation Instructions for roof and walls. Do not use insulation which is or has been wet.
B.
Maintain thermal performance by tightly abutting adjacent insulation. Maintain vapor retarder integrity by adhering to the rafters and eave struts in accordance with manufacturer's installation instructions.
C.
Roof Installation: Place insulation with enough drape over the purlins or girts to allow it to recover to its full thickness in the central zone of the purlin or girt space. Do not stretch insulation tightly across the purlins, as this is likely to prevent the material from recovering to its maximum possible thickness and from achieving its maximum possible in-place thermal value.
D.
Wall Installation: Do not stretch the insulation tightly from base angle to eave strut prior to applying the wall panel, as this is likely to prevent the material from recovering to its maximum possible thickness and from achieving its maximum possible in-place thermal value.
E.
Repair punctures or tears in vapor retarder facing by taping or using pieces of the fabric with adhesive. Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION