MasterFormat: 2014
Download this Exterior Insulation and Finish System Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Dryvit Systems, Inc. Exterior Insulation and Finish System
 
         
SECTION 07 24 00
 
         
EXTERIOR INSULATION AND FINISH SYSTEM
 
         
 
         
Copyright 2006 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Dryvit Systems, Inc.; Exterior Insulation and Finish System.
This section is based on the products of Dryvit Systems, Inc., which is located at:
One Energy Way
P. O. Box 1014
West Warwick, RI 02893
Tel: (401) 822-4100
Fax: (401) 822-1980
E-mail: info@dryvit.com
Web: www.dryvit.com
In 1969, Dryvit Systems, Inc. introduced North America to an exterior wall cladding system based on a revolutionary concept: installing insulation as part of the outside wall. Since that time, Dryvit's innovative systems have been used successfully on hundreds of thousands of commercial and residential buildings. Today, the West Warwick, Rhode Island based company remains North America's leading EIFS manufacturer with an ever-growing line of diversified products. Whether you're building a new structure or renovating an older one, a Dryvit system is cost effective to install and thermally efficient. In fact, it's the most thermally efficient wall system available today. Dryvit, which is owned by RPM International Inc. in Medina, OH operates four manufacturing plants in the U.S., including one at its headquarters in West Warwick, RI, and has subsidiary operations in Canada and Poland.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
** NOTE TO SPECIFIER ** Select the following paragraph for Outsulation MD System.
 
          A.Commercial Exterior Insulation and Finish System with an Air and Water-Resistive Barrier Coating and a Means of Positive Moisture Drainage.
          ** NOTE TO SPECIFIER ** Select the following paragraph for Outsulation Plus System.
 
          B.Commercial Exterior Insulation and Finish System with High-Performance Moisture Drainage System.
          ** NOTE TO SPECIFIER ** Select the following paragraph for Outsulation System.
 
          C.Commercial Exterior Wall Insulation and Finish System.
          ** NOTE TO SPECIFIER ** Select the following paragraph for Outsulation X System.
 
          D.Commercial Exterior Insulation and Finish System with High Energy-Efficient, Moisture Drainage System.
          ** NOTE TO SPECIFIER ** Select the following paragraph for Outsulation HDCI System.
 
          E.Exterior Insulation and Finish System with an air/water-resistive barrier.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 41 16 - Precast Concrete Slabs.
 
          C.Section 04 20 00 - Unit Masonry.
 
          D.Section 05 40 00 - Cold-Formed Metal Framing.
 
          E.Section 06 10 00 - Rough Carpentry.
 
          F.Section 07 27 00 - Air and Moisture Barriers.
 
          G.Section 07 27 00 - Air Barriers.
 
          H.Section 07 60 00 - Flashing and Sheet Metal.
 
          I.Section 07 90 00 - Joint Protection.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI FM 4880 Evaluating Insulated Wall or Wall and Roof/Ceiling Assemblies; Plastic Interior Finish Materials; Plastic Exterior Building Panels; Wall/Ceiling Coating Systems; Interior or Exterior Finish Systems.
 
          B.ASTM International:
          1.ASTM B 117 - (Federal Test Standard 141A Method 6061) Standard Practice for Operating Salt Spray (Fog) Apparatus.
          2.ASTM C 150 - Standard Specification for Portland Cement.
          3.ASTM C 297 - Standard Test Method for Flatwise Tensile Strength of Sandwich Constructions.
          4.ASTM C 1177 - Standard Specification for Glass Mat Gypsum Substrate for Use as Sheathing.
          5.ASTM C 1396 - (formerly C 79) Standard Specification for Gypsum Board.
          6.ASTM D 968 - (Federal Test Standard 141A Method 6191) Standard Test Methods for Abrasion Resistance of Organic Coatings by Falling Abrasive.
          7.ASTM D 1784 Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds.
          8.ASTM D 1970 Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection.
          9.ASTM D 2247 - (Federal Test Standard 141A Method 6201) Standard Practice for Testing Water Resistance of Coatings in 100% Relative Humidity.
          10.ASTM D 2898 - Standard Test Method for Accelerated Weathering of Fire-Retardant-Treated Wood for Fire Testing
          11.ASTM D 3273 - Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
          12.ASTM D 4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abraser.
          13.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          14.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
          15.ASTM E 119 - Standard Method for Fire Tests of Building Construction and Materials.
          16.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls and Doors Under Specified Pressure Differences Across the Specimen.
          17.ASTM E 330 - Test Method for Structural Performance of Exterior Windows, Doors and Curtain Walls by Uniform Static Air Pressure Difference.
          18.ASTM E 331 - Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain Walls by Uniform Static Air Pressure Difference.
          19.ASTM E 2098 - Test Method for Determining the Tensile Breaking Strength of Glass Fiber Reinforcing Mesh for use in Class PB Exterior Insulation and Finish Systems (EIFS), after Exposure to Sodium Hydroxide Solution.
          20.ASTM E 2134 - Test Method for Evaluating the Tensile-Adhesion Performance of Exterior Insulation and Finish Systems (EIFS).
          21.ASTM E 2178 Standard Test Method for Air Permeance of Building Materials
          22.ASTM E 2273 - Test Method for Determining the Drainage Efficiency of Exterior Insulation and Finish Systems (EIFS) Clad Wall Assemblies.
          23.ASTM E 2357 Standard Test Method for Determining Air Leakage of Air Barrier Assemblies
          24.ASTM E 2430 - Standard Specification for Expanded Polystyrene (EPS) Thermal Insulation Boards for use in Exterior Insulation and Finish Systems (EIFS).
          25.ASTM E 2485 - (formerly EIMA Std. 101.01) Standard Test Method for Freeze-Thaw Resistance of Exterior Insulation and Finish Systems (EIFS) and Water-Resistive Barrier Coatings.
          26.ASTM E 2486 - (formerly EIMA Std. 101.86) Standard Test Method for Impact Resistance of Class PB and PI Exterior Insulation and Finish Systems (EIFS).
          27.ASTM E 2568 Standard Specification for PB Exterior Insulation and Finish Systems
          28.ASTM G 155 - (Federal Test Standard 141A Method 6151) Standard Practice for Operating-Xenon Arc Light Apparatus for Exposure of Nonmetallic Materials.
          29.Mil Std E5272 Environmental Testing
          30.Mil Std 810B Environmental Test Methods
          31.NFPA 268 Standard Test Method for Determining Ignitibility of Exterior Wall Assemblies Using a Radiant Heat Energy Source.
          32.NFPA 285 Standard Method of Test for the Evaluation of Flammability Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus
          33.ANSI FM 4880 Evaluating Insulated Wall or Wall and Roof/Ceiling Assemblies; Plastic Interior Finish Materials; Plastic Exterior Building Panels; Wall/Ceiling Coating Systems; Interior or Exterior Finish Systems
 
          C.Dryvit Standards:
          1.DS110 - Dryvit Outsulation Plus MD System Installation Details.
          2.DS131 - Dryvit Expanded Polystyrene Insulation Board Specification.
          3.DS151 - Custom Brick Polymer System Specifications for Use On Vertical Walls.
          4.DS152 - Dryvit Cleaning and Recoating.
          5.DS153 - Dryvit Expansion Joints and Sealants.
          6.DS159 - Dryvit Water Vapor Transmission.
          7.DS218 - Dryvit Outsulation Plus MD System Application Instructions.
          8.DS445 - Dryvit Outsulation Plus MD System Data Sheet,
          9.DS456 - Rapidry DM 35-50 or DS457, Rapidry DM 50-75 Data Sheets.
          10.DS494 - Dryvit AquaFlash System.
          11.DS863 - Dryvit Outsulation HDCI System Data Sheet.
          12.DS865 - Dryvit Outsulation HDCI System Application Instructions.
          13.DS866 - Dryvit Outsulation HDCI System Installation Details
 
          D.Military Standard E5272 - Environmental Testing.
 
          E.Military Standard 810B - Environmental Test Methods.
 
          F.NFPA 268 Standard Test Method for Determining Ignitibility of Exterior Wall Assemblies Using a Radiant Heat Energy Source.
 
          G.NFPA 285 Standard Method of Test for the Evaluation of Flammability Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus.
 
          1.4PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Select the Performance Requirements for the Commercial Dryvit Outsulation System required from the following paragraphs and delete those that are not required. Contact Dryvit for additional information for additional information in making the best System selection for your project.
 
          A.Dryvit Outsulation MD System Exterior Insulation and Finish System (EIFS):
          1.Air/Water-Resistive Barrier Coating - System Construction:
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi).
          b.Freeze-thaw ASTM E 2485: No deleterious effects after 10 cycles.
          c.Water Resistance ASTM D 2247: No deleterious effects after 14 days exposure.
          d.Water Vapor Transmission ASTM E 96 Proc. B: Vapor Permeable.
          e.Air Leakage ASTM E 283: 0.6 l/min/m2 (0.002 cfm/sqft).
          f.Air Permeance ASTM E 2178: 0.0006 l/s/m2 @ 75Pa
          g.(1.2x10-4 cfm/ft2 @ 1.6 psf) (Backstop NT)
          h.Air Barrier Assembly ASTM E 2357: 0.05 l/sec m2 @300 Pa
          i.(<0.001 cfm/ft2 @ 6.24 psf) (Backstop NT)
          j.Structural Performance ASTM E 1233 Proc. A: Minimum 10 positive cycles at 1/240 deflection; No cracking in field, at joints or interface with flashing.
          k.Racking ASTM E 72: No cracking in field, at joints or interface with flashing at net deflection of 3.2 mm (1/8 inch).
          l.Restrained Environmental: 5 cycles; No cracking in field, at joints or interface with flashing.
          m.Water Penetration ASTM E 331: No water penetration beyond the inner-most plane of the wall after 15 minutes at 137 Pa (2.86 psf).
          n.UV Exposure ASTM D 2898: 210 hours of exposure.
          o.Accelerated Aging: 25 cycles of drying and soaking.
          p.Hydrostatic Pressure Test AATCC 127: 21.6 inch water column for 5 hours.
          q.Surface Burning Characteristics ASTM E 84: Flame Spread - Less Than 25; Smoke Developed - Less than 450.
          2.Durability - System Construction:
          a.Abrasion Resistance ASTM D 968: No deleterious effects after 1000 liters (1056 quarts).
          b.Accelerated Weathering ASTM G155 Cycle 1: No deleterious effects after 5000 hours.
          c.Accelerated Weathering ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          d.Freeze-Thaw ASTM E 2485: No deleterious effects after 90 cycles.
          e.Mildew Resistance ASTM D 3273: No growth during 60 day exposure period.
          f.Water Resistance ASTM D 2247: No deleterious effects after 42 days exposure.
          g.Taber Abrasion ASTM D 4060: Passed 1000 cycles.
          h.Salt Spray Resistance ASTM B 117: No deleterious effects after 1000 hours exposure.
          i.Water Penetration ASTM E 331: Passed 15 minutes at 137 Pa (2.86 psf).
          j.Water Vapor Transmission ASTM E 96 Proc. B.
          1)EPS: 5 Perm-inch.
          2)Base Coat: 40 Perms.
          3)Finish: 40 Perms.
          k.Drainage Efficiency ASTM E 2273: Minimum Drainage Efficiency of 90 percent.
          3.Structural
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi) - substrate or insulation failure.
          b.Transverse Wind Load ASTM E 330: Withstand positive and negative wind loads as specified by the building code. Minimum 4.3 kPa (90 psf) 16 inch o.c. framing, 1/2 inch sheathing screw attached at 203 mm (8 inch) o.c. (For higher wind loads contact Dryvit Systems, Inc.)
          4.Impact Resistance: In accordance with ASTM E 2486 (formerly EIMA Standard 101.86):
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required. Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          a.Standard - 146 g/m2(4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in). EIMA Impact Classification - Standard. EIMA Impact Range 3-6 Joules (25-49 in-lbs).
          b.Standard Plus - 203 g/m2(6 oz/yd2), Minimum Tensile Strength 36 g/cm (200 lbs/in). EIMA Impact Classification - Medium. EIMA Impact Range 6-10 Joules (50-89 in-lbs).
          c.Intermediate - 407 g/m2(12 oz/yd2), Minimum Tensile Strength 54 g/cm (300 lbs/in). EIMA Impact Classification - High. 10-17 Joules (90-150 in-lbs).
          d.Panzer 15 - 509 g/m2(15 oz/yd2), Minimum Tensile Strength 71 g/cm (400 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          e.Panzer 20 - 695 g/m2(20.5 oz/yd2), Minimum Tensile Strength 98 g/cm (550 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          f.Detail Short Rolls - 146 g/m2(4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in).
          g.Corner Mesh - 244 g/m2(7.2 oz/yd2), Minimum Tensile Strength 49 g/cm (274 lbs/in).
          5.Fire Performance:
          a.Fire Resistance (ASTM E 119): Passed 1 hour.
          b.Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          c.Intermediate Multi-Story Fire Test (NFPA 285):
          1)Resist flame propagation over the exterior surface.
          2)Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          3)Resist vertical spread of flame over the interior surface from one story to the next.
          4)Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          d.Full Scale Multi-Story with Dryvit FM products (corner test) ASTM E 84. Flame Spread - Less Than 25; Smoke Developed - Less than 450.
 
          B.Dryvit Outsulation MD Plus MD System Exterior Insulation and Finish System (EIFS). Class PB, consisting of an air/water-resistive barrier, an adhesive, expanded polystyrene insulation board, base coat, reinforcing mesh(es) and finish:
          1.Air/Water-Resistive Barrier Coating:
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi).
          b.Freeze-thaw ASTM E 2485: No deleterious effects after 10 cycles.
          c.Water Resistance ASTM D 2247: No deleterious effects after 14 days exposure.
          d.Water Vapor Transmission ASTM E 96 Proc. B: Vapor Permeable.
          e.Air Leakage ASTM E 283: 0.6 l/min/m2 (0.002 cfm/sqft).
          f.Air Permeance ASTM E 2178: 0.0006 l/s/m2 @ 75Pa (1.2x10-4 cfm/ft2 @ 1.6 psf) (Backstop NT)
          g.Air Barrier Assembly ASTM E 2357: 0.05 l/sec m2 @300 Pa (<0.001 cfm/ft2 @ 6.24 psf) (Backstop NT)
          h.Nail Sealability ASTM D 1970: Passed ABAA Criteria
          i.Structural Performance ASTM E 1233 Proc. A: Minimum 10 positive cycles at 1/240 deflection; No cracking in field, at joints or interface with flashing.
          j.Racking ASTM E 72: No cracking in field, at joints or interface with flashing at net deflection of 3.2 mm (1/8 inch).
          k.Restrained Environmental: 5 cycles; No cracking in field, at joints or interface with flashing.
          l.Water Penetration ASTM E 331: No water penetration beyond the inner-most plane of the wall after 15 minutes at 137 Pa (2.86 psf).
          m.Weathering UV Exposure ASTM D 2898 Method B: 210 hours of exposure. Passed
          n.Accelerated Aging ICC-ES: 25 cycles of drying and soaking.
          o.Hydrostatic Pressure AATCC 127: 21.6 inch water column for 5 hours. Passed.
          p.Surface Burning Characteristics ASTM E 84: Flame Spread - Less Than 25; Smoke Developed - Less than 450. Passed.
          2.Durability - System Construction:
          a.Abrasion Resistance ASTM D 968: No deleterious effects after 1000 liters (1056 quarts).
          b.Accelerated Weathering ASTM G155 Cycle 1: No deleterious effects after 5000 hours.
          c.Accelerated Weathering ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          d.Freeze-Thaw ASTM E 2485: No deleterious effects after 90 cycles.
          e.Freeze-Thaw ASTM C 67 modified: No deleterious effects after 60 cyclesPassed - No deleterious effects after 60 cycles.
          f.Freeze-Thaw ASTM E 2485 Method B: No deleterious effects after 10 cyclesPassed - No deleterious effects after 10 cycles.
          g.Mildew Resistance ASTM D 3273: No growth during 60 day exposure period.
          h.Water Resistance ASTM D 2247: No deleterious effects after 42 days exposure.
          i.Taber Abrasion ASTM D 4060: Passed 1000 cycles.
          j.Salt Spray Resistance ASTM B 117: No deleterious effects after 1000 hours exposure.
          k.Water Penetration ASTM E 331: Passed 15 minutes at 137 Pa (2.86 psf).
          l.Water Vapor Transmission ASTM E 96 Proc. B.
          1)EPS: 5 Perm-inch.
          2)Base Coat: 40 Perms.
          3)Finish: 40 Perms.
          m.Drainage Efficiency ASTM E 2273: Minimum Drainage Efficiency of 90 percent.
          3.Structural
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi) - substrate or insulation failure.
          b.Transverse Wind Load ASTM E 330: Withstand positive and negative wind loads as specified by the building code. Minimum 4.3 kPa (90 psf) 16 inch o.c. framing, 1/2 inch sheathing screw attached at 203 mm (8 inch) o.c. (For higher wind loads contact Dryvit Systems, Inc.)
          4.Impact Resistance: In accordance with ASTM E 2486 (formerly EIMA Standard 101.86):
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required. Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          a.Standard - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in). EIMA Impact Classification - Standard. EIMA Impact Range 3-6 Joules (25-49 in-lbs).
          b.Standard Plus - 203 g/m2 (6 oz/yd2), Minimum Tensile Strength 36 g/cm (200 lbs/in). EIMA Impact Classification - Medium. EIMA Impact Range 6-10 Joules (50-89 in-lbs).
          c.Intermediate - 407 g/m2 (12 oz/yd2), Minimum Tensile Strength 54 g/cm (300 lbs/in). EIMA Impact Classification - High. 10-17 Joules (90-150 in-lbs).
          d.Panzer 15 - 509 g/m2 (15 oz/yd2), Minimum Tensile Strength 71 g/cm (400 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          e.Panzer 20 - 695 g/m2 (20.5 oz/yd2), Minimum Tensile Strength 98 g/cm (550 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          f.Detail Short Rolls - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in).
          g.Corner Mesh - 244 g/m2 (7.2 oz/yd2), Minimum Tensile Strength 49 g/cm (274 lbs/in).
          5.Fire Performance:
          a.Fire Resistance (ASTM E 119): Passed 1 hour.
          b.Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          c.Intermediate Multi-Story Fire Test (NFPA 285):
          1)Resist flame propagation over the exterior surface.
          2)Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          3)Resist vertical spread of flame over the interior surface from one story to the next.
          4)Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          d.Full Scale Multi-Story (corner test) ANSI FM 4880Resist flame propagation over the exterior surface. Passed; No height restrictions*
 
          C.Dryvit Outsulation System Exterior Wall Insulation and Finish System (EIFS):
          1.Durability - System Construction:
          a.Abrasion Resistance ASTM D 968: No deleterious effects after 1000 liters (1056 quarts).
          b.Accelerated Weathering ASTM G155 Cycle 1: No deleterious effects after 5000 hours.
          c.Accelerated Weathering ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          d.Freeze-Thaw ASTM E 2485: No deleterious effects after 90 cycles.
          e.Mildew Resistance ASTM D 3273: No growth during 60 day exposure period.
          f.Water Resistance ASTM D 2247: No deleterious effects after 42 days exposure.
          g.Taber Abrasion ASTM D 4060: Passed 1000 cycles.
          h.Salt Spray Resistance ASTM B 117: No deleterious effects after 1000 hours exposure.
          i.Water Penetration ASTM E 331: Passed 2 hours at 299 Pa (6.24 psf).
          j.Water Vapor Transmission ASTM E 96 Proc. B.
          1)EPS: 5 Perm-inch.
          2)Base Coat: 40 Perms.
          3)Finish: 40 Perms.
          2.Structural
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi) - substrate or insulation failure.
          b.Transverse Wind Load ASTM E 330: Withstand positive and negative wind loads as specified by the building code. Minimum 4.3 kPa (90 psf) 16 inch o.c. framing, 1/2 inch sheathing screw attached at 203 mm (8 inch) o.c. (For higher wind loads contact Dryvit Systems, Inc.)
          3.Impact Resistance: In accordance with ASTM E 2486 (formerly EIMA Standard 101.86):
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required. Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          a.Standard - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in). EIMA Impact Classification - Standard. EIMA Impact Range 3-6 Joules (25-49 in-lbs).
          b.Standard Plus - 203 g/m2 (6 oz/yd2), Minimum Tensile Strength 36 g/cm (200 lbs/in). EIMA Impact Classification - Medium. EIMA Impact Range 6-10 Joules (50-89 in-lbs).
          c.Intermediate - 407 g/m2 (12 oz/yd2), Minimum Tensile Strength 54 g/cm (300 lbs/in). EIMA Impact Classification - High. 10-17 Joules (90-150 in-lbs).
          d.Panzer 15 - 509 g/m2 (15 oz/yd2), Minimum Tensile Strength 71 g/cm (400 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          e.Panzer 20 - 695 g/m2 (20.5 oz/yd2), Minimum Tensile Strength 98 g/cm (550 lbs/in). EIMA Impact Classification - Ultra High. >17 Joules (>150 in-lbs). Used in conjunction with standard mesh.
          f.Detail Short Rolls - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in).
          g.Corner Mesh - 244 g/m2 (7.2 oz/yd2), Minimum Tensile Strength 49 g/cm (274 lbs/in).
          4.Fire Performance:
          a.Fire Resistance (ASTM E 119): Passed 1 hour.
          b.Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          c.Full Scale Multi-Story Fire Test UBC Std. 26-4 (formerly 17-6).
          1)Resist vertical spread of flame within the core of the panel from one story to the next
          2)Resist flame propagation over the exterior surface
          3)Resist spread of vertical flame over the interior surface from one story to the next
          4)Resist significant lateral spread of flame from the compartment of fire origin to adjacent spaces
          d.Intermediate Multi-Story Fire Test (NFPA 285):
          1)Resist flame propagation over the exterior surface.
          2)Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          3)Resist vertical spread of flame over the interior surface from one story to the next.
          4)Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          e.Full Scale Multi-Story with Dryvit FM products (corner test) ASTM E 84. Flame Spread - Less Than 25; Smoke Developed - Less than 450.
 
          D.Dryvit Outsulation X System Exterior Insulation and Finish System (EIFS):
          1.Air/Water-Resistive Barrier Coating - System Construction:
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi).
          b.Freeze-thaw ASTM E 2485: No deleterious effects after 10 cycles.
          c.Water Resistance ASTM D 2247: No deleterious effects after 14 days exposure.
          d.Water Vapor Transmission ASTM E 96 Proc. B: Vapor Permeable.
          e.Air Leakage ASTM E 283: 0.6 l/min/m2 (0.002 cfm/sqft).
          f.Air Permeance ASTM E 2178: 0.0006 l/s/m2 @ 75Pa
          g.(1.2x10-4 cfm/ft2 @ 1.6 psf) (Backstop NT)
          h.Air Barrier Assembly ASTM E 2357: 0.05 l/sec m2 @300 Pa
          i.(<0.001 cfm/ft2 @ 6.24 psf) (Backstop NT)
          j.Structural Performance ASTM E 1233 Proc. A: Minimum 10 positive cycles at 1/240 deflection; No cracking in field, at joints or interface with flashing.
          k.Racking ASTM E 72: No cracking in field, at joints or interface with flashing at net deflection of 3.2 mm (1/8 inch).
          l.Restrained Environmental: 5 cycles; No cracking in field, at joints or interface with flashing.
          m.Water Penetration ASTM E 331: No water penetration beyond the inner-most plane of the wall after 15 minutes at 137 Pa (2.86 psf).
          n.UV Exposure ASTM D 2898: 210 hours of exposure.
          o.Accelerated Aging: 25 cycles of drying and soaking.
          p.Hydrostatic Pressure Test AATCC 127: 21.6 inch water column for 5 hours.
          q.Surface Burning Characteristics ASTM E 84: Flame Spread - Less Than 25; Smoke Developed - Less than 450.
          2.Durability - System Construction:
          a.Abrasion Resistance ASTM D 968: No deleterious effects after 1000 liters (1056 quarts).
          b.Accelerated Weathering ASTM G155 Cycle 1: No deleterious effects after 5000 hours.
          c.Accelerated Weathering ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          d.Freeze-Thaw ASTM E 2485: No deleterious effects after 90 cycles.
          e.Mildew Resistance ASTM D 3273: No growth during 60 day exposure period.
          f.Water Resistance ASTM D 2247: No deleterious effects after 42 days exposure.
          g.Taber Abrasion ASTM D 4060: Passed 1000 cycles.
          h.Salt Spray Resistance ASTM B 117: No deleterious effects after 1000 hours exposure.
          i.Water Penetration ASTM E 331: Passed 15 minutes at 137 Pa (2.86 psf).
          j.Water Vapor Transmission ASTM E 96 Proc. B.
          1)EPS: 5 Perm-inch.
          2)Base Coat: 40 Perms.
          3)Finish: 40 Perms.
          k.Drainage Efficiency ASTM E 2273: Minimum Drainage Efficiency of 90 percent.
          3.Structural
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi) - substrate or insulation failure.
          b.Transverse Wind Load ASTM E 330: Withstand positive and negative wind loads as specified by the building code. Metal framing at 406 mm (16 inches) o.c. minimum 5.55 kPa (116 psf). Wood framing at 406 mm(16 inches) o.c. minimum 9.05 kPa (189 psf).
          4.Impact Resistance: In accordance with ASTM E 2486 (formerly EIMA Standard 101.86):
          a.Standard Plus - 203 g/m2 (6 oz/yd2), Minimum Tensile Strength 36 g/cm (200 lbs/in). EIMA Impact Classification - Medium. EIMA Impact Range 6-10 Joules (50-89 in-lbs).
          5.Fire Performance:
          a.Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          b.Intermediate Multi-Story Fire Test (NFPA 285):
          1)Resist flame propagation over the exterior surface.
          2)Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          3)Resist vertical spread of flame over the interior surface from one story to the next.
          4)Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          c.Surface Burning Characteristics ASTM E 84. Flame Spread - Less Than 25; Smoke Developed - Less than 450.
 
          E.Dryvit Outsulation HDCI System Exterior Insulation and Finish System (EIFS):
          1.Air/Water-Resistive Barrier Coating
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi).
          b.Freeze-thaw ASTM E 2485: No deleterious effects after 10 cycles.
          c.Water Resistance ASTM D 2247: No deleterious effects after 14 days exposure.
          d.Water Vapor Transmission ASTM E 96 Proc. B: Vapor Permeable.
          e.Air Leakage ASTM E 283: 0.6 l/min/m2 (0.002 cfm/sqft).
          f.Air Permeance ASTM E 2178: 0.0006 l/s/m2 @ 75Pa (1.2x10-4 cfm/ft2 @ 1.6 psf) (Backstop NT)
          g.Air Barrier Assembly ASTM E 2357: 0.05 l/sec m2 @300 Pa (<0.001 cfm/ft2 @ 6.24 psf) (Backstop NT)
          h.Nail Sealability ASTM D 1970: Passed ABAA Criteria.
          i.Structural Performance ASTM E 1233 Proc. A: Minimum 10 positive cycles at 1/240 deflection; No cracking in field, at joints or interface with flashing.
          j.Racking ASTM E 72: No cracking in field, at joints or interface with flashing at net deflection of 3.2 mm (1/8 inch).
          k.Restrained Environmental: 5 cycles; No cracking in field, at joints or interface with flashing.
          l.Water Penetration ASTM E 331: No water penetration beyond the inner-most plane of the wall after 15 minutes at 137 Pa (2.86 psf).
          m.UV Exposure ASTM D 2898: 210 hours of exposure.
          n.Accelerated Aging: 25 cycles of drying and soaking.
          o.Hydrostatic Pressure Test AATCC 127: 21.6 inch water column for 5 hours.
          p.Surface Burning Characteristics ASTM E 84: Flame Spread - Less Than 25; Smoke Developed - Less than 450.
          2.Durability - System Construction:
          a.Abrasion Resistance ASTM D 968: No deleterious effects after 1000 liters (1056 quarts).
          b.Accelerated Weathering ASTM G155 Cycle 1: No deleterious effects after 5000 hours.
          c.Accelerated Weathering ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          d.Freeze-Thaw ASTM E 2485: No deleterious effects after 90 cycles.
          e.Mildew Resistance ASTM D 3273: No growth during 60 day exposure period.
          f.Water Resistance ASTM D 2247: No deleterious effects after 42 days exposure.
          g.Taber Abrasion ASTM D 4060: Passed 1000 cycles.
          h.Salt Spray Resistance ASTM B 117: No deleterious effects after 1000 hours exposure.
          i.Water Penetration ASTM E 331: Passed 15 minutes at 137 Pa (2.86 psf).
          j.Water Vapor Transmission ASTM E 96 Proc. B.
          1)EPS: 5 Perm-inch.
          2)Base Coat: 40 Perms.
          3)Finish: 40 Perms.
          k.Drainage Efficiency ASTM E 2273: Minimum Drainage Efficiency of 90 percent.
          l.Large Missile Impact: Dade County TAS 201, 202, 203
          3.Structural
          a.Tensile Bond ASTM C 297/E 2134: Minimum 104 kPa (15 psi) - substrate or insulation failure.
          b.Transverse Wind Load ASTM E 330: Withstand positive and negative wind loads as specified by the building code. Metal framing at 406 mm (16 inches) o.c. minimum 5.55 kPa (116 psf). Wood framing at 406 mm(16 inches) o.c. minimum 9.05 kPa (189 psf).
          4.Impact Resistance: In accordance with ASTM E 2486 (formerly EIMA Standard 101.86):
          a.Standard - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in). EIMA Impact Classification - Standard. EIMA Impact Range 3-6 Joules (36 in-lbs).
          b.Panzer - 695 g/m2 (20.5 oz/yd2), Minimum Tensile Strength 98 g/cm (550 lbs/in). EIMA Impact Classification - Ultra High. EIMA Impact Range 40 Joules (352 in-lbs).
          c.Detail Mesh - 146 g/m2 (4.3 oz/yd2), Minimum Tensile Strength 27 g/cm (150 lbs/in).
          d.Corner Mesh - 244 g/m2 (7.23 oz/yd2), Minimum Tensile Strength 49 g/cm (274 lbs/in).
          5.Outsulation HDCI System components:
          a.Fire Performance:
          1)Fire Resistance: ASTM E 119. Passed 1 Hour.
          2)Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          3)Intermediate Multi-Story Fire Test (NFPA 285):
          a)Resist flame propagation over the exterior surface.
          b)Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          c)Resist vertical spread of flame over the interior surface from one story to the next.
          d)Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          4)Full Scale Multi-Story1 (corner test): ANSI FM 4880; Passed No height restrictions.
          5)Surface Burning Characteristics ASTM E 84. Flame Spread - Less Than 25; Smoke Developed - Less than 450.
          b.Durability:
          1)Reinforcing Mesh Alkali Resistance of Reinforcing Mesh: ASTM E 2098; >120 pli (21dN/cm) retained tensile strength after exposure EPS (Physical Properties) Density: ASTM C 303, D 1622; 0.95-1.25 lb/ft3 (15.2-20.0 kg/m3)
          2)Thermal Resistance: ASTM C 177, C 5184.0 @ 40 degreesF (4.4 degreesC) 3.6 @ 75 degreesF (23.9 degreesC)
          3)Water Absorption: ASTM C 272; 2.5 % max. by volume
          4)Oxygen Index: ASTM D 2863; 24% min. by volume
          5)Compressive Strength: ASTM D 1621 Proc. A; 10 psi (69 kPa) min.
          6)Flexural Strength: ASTM C 203; 25 psi (172 kPa) min.
          7)Flame Spread Smoke Developed: ASTM E 84; 25 max./450 maximum.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit Manufacturer's drawings detailing the approved methods for flashing and waterproofing all conditions applicable to the work listed in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's moisture drainage and limited materials warranty against defective material.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Provide all products specified in this section by a single manufacturer with a minimum of ten years experience.
 
          B.Installer Qualifications: Install all products listed in this section by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Dryvit Systems, Inc., which is located at: One Energy Way; West Warwick, RI 02893-0914; Toll Free Tel: 800-556-7752; Tel: 401-822-4100; Fax: 401-822-1980; Email: request info; Web: http://www.dryvit.com | http://www.newbrick.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Air and water-resistive barriers are for installation over gypsum sheathing, cementitious board sheathing, plywood, OSB board, unglazed brick, cement plaster, concrete or masonry. Contact Dryvit if Air / Water-Resistive Barriers are specified over other surfaces.
 
          2.2EXTERIOR INSULATION AND FINISH SYSTEM
          ** NOTE TO SPECIFIER ** Select the Exterior Insulation and Finish System required from the following listed Dryvit Outsulation Systems and delete those not required.
 
          A.Dryvit Outsulation MD System: Provide Dryvit Outsulation MD System Exterior Insulation and Finish System (EIFS), Class PB, in accordance with Dryvit Systems Inc Manufacturers Specification DS168. Provide the system complete including a water-resistive barrier coating (air/water-resistive barrier), an adhesive, grooved expanded polystyrene insulation board, internal vinyl tracks (Dryvit Track and Vent Track), Dryvit Vent Assembly, Dryvit Starter Strip, base coat, reinforcing mesh(es) and finish.
          1.Methods of Installation:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Field Applied: Applied to the substrate system in place.
          b.Panelized: Shop-applied to the prefabricated wall panels.
          2.Acceptable Substrates:
          ** NOTE TO SPECIFIER ** Select applicable substrate type(s) from the following paragraphs and delete those not required.
          a.Exterior grade gypsum sheathing meeting ASTM C 1396 (formerly C 79) requirements for water-resistant core or Type X core at the time of application of the Outsulation System.
          b.Exterior sheathing having a water-resistant core with fiberglass mat facers meeting ASTM C 1177.
          c.Exterior fiber reinforced cement or calcium silicate boards.
          d.APA Exterior or Exposure 1 Rated Plywood, Grade C-D or better, nominal 12.7 mm (1/2 inch), minimum 4-ply.
          e.Unglazed brick, cement plaster, concrete, or masonry.
          f.APA Exposure 1 rated Oriented Strand Board (OSB), nominal 12.7 mm (1/2 inch).
          g.Galvanized expanded metal lath 1.4 or 1.8 kg/m2 (2.5 or 3.4 lbs/yd2) installed over a solid substrate.
          ** NOTE TO SPECIFIER ** Fire retardant treated plywood requires the use of Dryvit Backstop NT - Smooth or Texture air/water-resistive barrier.
          h.Exterior grade fire retardant treated plywood.
          3.Design Requirements:
          a.Deflection of the substrate systems shall not exceed 1/240 times the span.
          b.Substrate shall be flat within 6.4 mm (1/4 inches) in a 1.2 m (4 foot) radius.
          c.Slope of inclined surfaces shall not be less than 6:12, and the length shall not exceed 305 mm (12 inches).
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          d.All areas requiring an impact resistance classification higher than "standard", as defined by ASTM E 2486 (formerly EIMA Standard 101.86), shall be as indicated the Drawings.
          e.Expansion Joints: Provide expansion joints where indicated on the Drawings. As a minimum, expansion joints shall be placed at the following locations:
          1)Where expansion joints occur in the substrate system.
          2)Where building expansion joints occur.
          3)At floor lines in wood frame construction.
          4)At floor lines of non-wood framed buildings where significant movement is expected.
          5)Where the Outsulation System abuts dissimilar materials.
          6)Where the substrate type changes.
          7)Where prefabricated panels abut one another.
          8)In continuous elevations at intervals not exceeding 23 m (75 feet).
          9)Where significant structural movement occurs, such as changes in roof line, building shape or structural system.
          f.Terminations:
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          1)Prior to applying Outsulation System, treat wall openings with Dryvit AquaFlash System or Flashing Tape.
          2)Outsulation System shall be held back from adjoining materials around openings and penetrations such as windows, doors, and mechanical equipment a minimum of 19 mm (3/4 inch) for sealant application.
          3)Terminate the system ta minimum of 203 mm (8 inches) above finished grade.
          4)Sealants: Sealants shall be compatible with the Outsulation System materials.
          g.Vapor Retarders: Provide vapor retarders within a wall assembly as indicated on the Drawings and in conformance with local building code requirements.
          h.Flashing: Provide at all roof-wall intersections, windows, doors, chimneys, decks, balconies and other areas as necessary to prevent water from entering behind the Outsulation System.
 
          B.Dryvit Outsulation MD Plus System: Provide Dryvit Outsulation MD Plus System Exterior Insulation and Finish System (EIFS), Class PB, in accordance with Dryvit Systems Inc Manufacturers Specification DS137. Provide the system complete including a water-resistive barrier coating (air/water-resistive barrier), an adhesive, expanded polystyrene insulation board, base coat, reinforcing mesh(es) and finish:
          1.Methods of Installation:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Field Applied: Applied to the substrate system in place.
          b.Panelized: Shop-applied to the prefabricated wall panels.
          2.Acceptable Substrates:
          ** NOTE TO SPECIFIER ** Select applicable substrate type(s) from the following paragraphs and delete those not required.
          a.Exterior grade gypsum sheathing meeting ASTM C 1396 (formerly C 79) requirements for water-resistant core or Type X core at the time of application of the Outsulation System.
          b.Exterior sheathing having a water-resistant core with fiberglass mat facers meeting ASTM C 1177.
          c.Exterior fiber reinforced cement or calcium silicate boards.
          d.APA Exterior or Exposure 1 Rated Plywood, Grade C-D or better, nominal 12.7 mm (1/2 inch), minimum 4-ply, installed with the C face out.
          e.Unglazed brick, cement plaster, concrete, or masonry.
          f.APA Exterior or Exposure 1 Fire Retardant Treated (FRT) Plywood, Grade C-D or better, nominal 1/2 in (12.7 mm), minimum, installed with the C face out.
          g.APA Exposure 1 rated Oriented Strand Board (OSB), nominal 11.1 mm (7/16 inch). Applications over OSB sheathing requires a minimum of 2 coats of Backstop NT - Smooth or Spray. Backstop NT - Texture is not recommended for the field of wall application over OSB.
          h.Unglazed brick, cement plaster, concrete or masonry.
          i.Pre-engineered metal building panels with an acceptable substrate.
          3.Design Requirements:
          a.Deflection of the substrate systems shall not exceed 1/240 times the span.
          b.Substrate shall be flat within 6.4 mm (1/4 inches) in a 1.2 m (4 foot) radius.
          c.Slope of inclined surfaces shall not be less than 6:12, and the length shall not exceed 305 mm (12 inches).
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          d.All areas requiring an impact resistance classification higher than "standard", as defined by ASTM E 2486 (formerly EIMA Standard 101.86), shall be as indicated the Drawings.
          e.Expansion Joints: Provide expansion joints where indicated on the Drawings. As a minimum, expansion joints shall be placed at the following locations:
          1)Where expansion joints occur in the substrate system.
          2)Where building expansion joints occur.
          3)At floor lines in wood frame construction.
          4)At floor lines of non-wood framed buildings where significant movement is expected.
          5)Where the Outsulation System abuts dissimilar materials.
          6)Where the substrate type changes.
          7)Where prefabricated panels abut one another.
          8)In continuous elevations at intervals not exceeding 23 m (75 feet).
          9)Where significant structural movement occurs, such as changes in roof line, building shape or structural system.
          f.Terminations:
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          1)Prior to applying Outsulation System, treat wall openings with Dryvit AquaFlash System or Flashing Tape. Refer to Dryvit Outsulation Plus MD Installation Details, DS110
          2)Outsulation System shall be held back from adjoining materials around openings and penetrations such as windows, doors, and mechanical equipment a minimum of 19 mm (3/4 inch) for sealant application. Refer to Dryvit Outsulation Plus MD Installation Details, DS110
          3)Terminate the system ta minimum of 203 mm (8 inches) above finished grade.
          4)Sealants: Sealants shall be compatible with the Outsulation System materials. Refer to current Dryvit Publication DS153 for listing of sealants tested by sealant manufacturer for compatibility.
          g.Vapor Retarders: Provide vapor retarders within a wall assemblyas indicated on the Drawings and in conformance with local building code requirements.
          h.Dark Colors: Consider the use of dark colors in relation to wall surface temperature as a function of local climatic conditions. Use of dark colors in high temperature climates can affect the performance of the system.
          i.Flashing: Provided at all roof-wall intersections, windows, doors, chimneys, decks, balconies and other areas as necessary to prevent water from entering behind the Outsulation System.
 
          C.Dryvit Outsulation System: Provide Dryvit Outsulation System Exterior Wall Insulation and Finish System (EIFS), Class PB, in accordance with Dryvit Systems Inc Manufacturers Specification DS118. Provide the system complete including an adhesive, expanded polystyrene insulation board, base coat, reinforcing mesh and finish:
          1.Methods of Installation:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Field Applied: Applied to the substrate system in place.
          b.Panelized: Shop-applied to the prefabricated wall panels.
          2.Acceptable Substrates:
          ** NOTE TO SPECIFIER ** Select applicable substrate type(s) from the following paragraphs and delete those not required.
          a.Exterior grade gypsum sheathing meeting ASTM C 1396 (formerly C 79) requirements for water-resistant core or Type X core at the time of application of the Outsulation System.
          b.Exterior sheathing having a water-resistant core with fiberglass mat facers meeting ASTM C 1177.
          c.Exterior fiber reinforced cement or calcium silicate boards.
          d.APA Exterior or Exposure 1 Rated Plywood, Grade C-D or better, nominal 12.7 mm (1/2 inch), minimum 4-ply.
          e.Unglazed brick, cement plaster, concrete, or masonry.
          f.APA Exposure 1 rated Oriented Strand Board (OSB), nominal 12.7 mm (1/2 inch).
          g.Galvanized expanded metal lath 1.4 or 1.8 kg/m2 (2.5 or 3.4 lbs/yd2) installed over a solid substrate.
          ** NOTE TO SPECIFIER ** Fire retardant treated plywood requires the use of Dryvit Backstop NT - Smooth or Texture air/water-resistive barrier.
          h.Exterior grade fire retardant treated plywood.
          3.Design Requirements:
          a.Deflection of the substrate systems shall not exceed 1/240 times the span.
          b.Substrate shall be flat within 6.4 mm (1/4 inches) in a 1.2 m (4 foot) radius.
          c.Slope of inclined surfaces shall not be less than 6:12, and the length shall not exceed 305 mm (12 inches).
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          d.All areas requiring an impact resistance classification higher than "standard", as defined by ASTM E 2486 (formerly EIMA Standard 101.86), shall be as indicated the Drawings.
          e.Expansion Joints: Provide expansion joints where indicated on the Drawings. As a minimum, expansion joints shall be placed at the following locations:
          1)Where expansion joints occur in the substrate system.
          2)Where building expansion joints occur.
          3)At floor lines in wood frame construction.
          4)At floor lines of non-wood framed buildings where significant movement is expected.
          5)Where the Outsulation System abuts dissimilar materials.
          6)Where the substrate type changes.
          7)Where prefabricated panels abut one another.
          8)In continuous elevations at intervals not exceeding 23 m (75 feet).
          9)Where significant structural movement occurs, such as changes in roof line, building shape or structural system.
          f.Terminations:
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          1)Prior to applying Outsulation System, treat wall openings with Dryvit AquaFlash System or Flashing Tape.
          2)Outsulation System shall be held back from adjoining materials around openings and penetrations such as windows, doors, and mechanical equipment a minimum of 19 mm (3/4 inch) for sealant application.
          3)Terminate the system ta minimum of 203 mm (8 inches) above finished grade.
          4)Sealants: Sealants shall be compatible with the Outsulation System materials.
          g.Vapor Retarders: Provide vapor retarders within a wall assemblyas indicated on the Drawings and in conformance with local building code requirements.
          h.Flashing: Provided at all roof-wall intersections, windows, doors, chimneys, decks, balconies and other areas as necessary to prevent water from entering behind the Outsulation System.
 
          D.Dryvit Outsulation X System: Provide Dryvit Outsulation X System Exterior Insulation and Finish System (EIFS), in accordance with Dryvit Systems Inc Manufacturers Specification DS835. System Incorporates XNERGY Rigid Insulation Board and an Air/Water-Resistive Barrier and includes an adhesive, extruded polystyrene insulation board, mechanical fasteners, fiber reinforced polymer modified base coat with reinforcing mesh(es) and finish.
          1.Methods of Installation:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          a.Field Applied: Applied to the substrate system in place.
          b.Panelized: Shop-applied to the prefabricated wall panels.
          2.Acceptable Substrates:
          ** NOTE TO SPECIFIER ** Select applicable substrate type(s) from the following paragraphs and delete those not required.
          a.Exterior grade gypsum sheathing having a water-resistant core with fiberglass mat facers meeting ASTM C 1177 at the time of application of the Outsulation System.
          b.Exterior fiber reinforced cement or calcium silicate boards.
          c.APA Exterior or Exposure 1 Rated Plywood, Grade C-D or better, nominal 12.7 mm (1/2 inch), minimum 4-ply.
          d.Unglazed brick, cement plaster, concrete, or masonry.
          e.APA Exposure 1 rated Oriented Strand Board (OSB), nominal 11.1 mm (7/16 inch).
          f.Galvanized expanded metal lath 1.4 or 1.8 kg/m2 (2.5 or 3.4 lbs/yd2) installed over a solid substrate.
          3.Design Requirements:
          a.Deflection of the substrate systems shall not exceed 1/240 times the span.
          b.Substrate shall be flat within 6.4 mm (1/4 inches) in a 1.2 m (4 foot) radius.
          c.Slope of inclined surfaces shall not be less than 6:12, and the length shall not exceed 305 mm (12 inches).
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          d.All areas requiring an impact resistance classification higher than "standard", as defined by ASTM E 2486 (formerly EIMA Standard 101.86), shall be as indicated the Drawings.
          e.Expansion Joints: Provide expansion joints where indicated on the Drawings. As a minimum, expansion joints shall be placed at the following locations:
          1)Where expansion joints occur in the substrate system.
          2)Where building expansion joints occur.
          3)At floor lines in wood frame construction.
          4)At floor lines of non-wood framed buildings where significant movement is expected.
          5)Where the Outsulation System abuts dissimilar materials.
          6)Where the substrate type changes.
          7)Where prefabricated panels abut one another.
          8)In continuous elevations at intervals not exceeding 23 m (75 feet).
          9)Where significant structural movement occurs, such as changes in roof line, building shape or structural system.
          f.Terminations:
          ** NOTE TO SPECIFIER ** Indicate and locate all impact resistant wall areas on the Drawings. Coordinate and identify mesh type(s) required under the "Impact Resistant" Performance Requirement in this specification.
          1)Prior to applying Outsulation System, treat wall openings with Dryvit AquaFlash System or Flashing Tape.
          2)Outsulation System shall be held back from adjoining materials around openings and penetrations such as windows, doors, and mechanical equipment a minimum of 19 mm (3/4 inch) for sealant application.
          3)Terminate the system ta minimum of 203 mm (8 inches) above finished grade.
          4)Sealants: Sealants shall be compatible with the Outsulation System materials.
          g.Vapor Retarders: Provide vapor retarders within a wall assemblyas indicated on the Drawings and in conformance with local building code requirements.
          h.Flashing: Provided at all roof-wall intersections, windows, doors, chimneys, decks, balconies and other areas as necessary to prevent water from entering behind the Outsulation System.
 
          E.Dryvit Outsulation HDCI System Exterior Insulation and Finish System (EIFS): Provide Dryvit Outsulation HDCI System Exterior Insulation and Finish System (EIFS), in accordance with Dryvit Systems Inc Manufacturers Specification DS865. System Incorporates Rigid Insulation Board and an Air/Water-Resistive Barrier and includes an adhesive, extruded polystyrene insulation board, mechanical fasteners, fiber reinforced polymer modified base coat with reinforcing mesh(es) and finish.
          1.Methods of Installation: Dryvit Outsulation HDCI System Application Instructions, DS865.
          2.Acceptable Structural Substrates: Complies with the Structural Performance requirements specified.
          3.Air/Water-Resistive Barrier Components:
          ** NOTE TO SPECIFIER ** Note that Backstop DMS are not approved for use over wood based substrates.
          a.Dryvit Backstop NT: A flexible, polymer-based noncementitious water-resistive and air barrier coating available in Texture, Smooth, and Spray.
          b.Dryvit Grid Tape: An open weave fiberglass mesh tape with pressure sensitive adhesive available in rolls
          c.4 in (102 mm) wide by 100 yds (91 m) long.
          d.Dryvit Backstop DMS: A sprayable single step water-resistive membrane/air barrier and adhesive.
          4.Flashing Materials: Used to protect substrate edges at terminations.
          a.Liquid Applied: An extremely flexible water-based polymer material, ready for use.
          1)Shall be AquaFlash Liquid and AquaFlash Mesh
          5.Dryvit AP Adhesive: A moisture cure, urethane-based adhesive used to adhere the Dryvit Drainage Strip and Drainage Track.
          6.Drainage Track: UV treated PVC "J" channel perforated with weep holes, complying with ASTM D 1784 and ASTM C 1063. Drainage track usage is limited to the base of the system at finished grade level when installing system in noncombustible construction. All other horizontal terminations shall utilize the Dryvit Drainage Strip as shown in Outsulation HDCI Installation Details, DS866. Shall be one of the following:
          a.Starter Trac STWP - without drip edge by Plastic Components, Inc.
          b.Starter Trac STDE - with drip edge by Plastic Components, Inc.
          c.Universal Starter Track by Wind-lock Corporation
          d.Sloped Starter Strip with Drip by Vinyl Corp.
          7.Dryvit Drainage Strip: A corrugated plastic sheet material, which provides drainage.
          8.Adhesives: Used to adhere the EPS to the air/water-resistive barrier, shall be compatible with the water-resistive barrier and the EPS.
          a.Cementitious: A liquid polymer-based material, which is field mixed with Portland cement.
          1)Shall be Primus, Genesis or Genesis FM
          b.Ready mixed: A dry blend cementitious, copolymer-based product, field mixed with water.
          1)Shall be Primus DM, Genesis DM, Genesis DMS, Rapidry DM 35-50 or Rapidry DM 50-75
          9.Insulation Board: Expanded Polystyrene meeting Dryvit Specification for Insulation Board, DS131.
          a.Thickness of insulation board shall be minimum 1 inch (25 mm).
          b.Insulation board shall be manufactured by a board supplier listed by Dryvit Systems, Inc.
          10.Base Coat: Shall be compatible with the EPS insulation board and reinforcing mesh(es).
          a.Cementitious: Liquid polymer-based material, which is field mixed with Portland cement.
          1)Shall be Primus, Genesis or Genesis FM
          b.Noncementitious: Factory-mixed, fully formulated, water-based product.
          1)Shall be NCB
          c.Ready mixed: Dry blend cementitious, copolymer-based product, field mixed with water.
          1)Shall be Primus DM, Genesis DM, Genesis DMS, Rapidry DM 35-50 or Rapidry DM 50-75.
          11.Reinforcing Mesh: Balanced, open weave, glass fiber fabric treated for compatibility with other system materials.
          a.Shall be the combination of Panzer 20 and Standard mesh in the field of the wall. All corners and exposed edges of insulation boards, such as returns at openings, require Corner Mesh. Detail Mesh is used to wrap boards at terminations and over intricate shapes.
          b.Shall be colored blue for product identification bearing the Dryvit logo.
          ** NOTE TO SPECIFIER ** Select the finish required and delete those not required from the following paragraphs.
 
          2.3FINISH COAT
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Standard DPR Finish is not required.
 
          A.Standard DPR (Dirt Pickup Resistance) Finish: 100 percent acrylic-based coating offered in standard and custom colors. The finishing touch that adds lasting color and texture to exterior and interior walls.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Quarzputz DPR.
          4.Texture: Sandblast DPR.
          5.Texture: Freestyle DPR.
          6.Texture: Sandpebble DPR.
          7.Texture: Sandpebble Fine DPR.
          8.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 42 day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          f.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if E Finish is not required.
 
          B.E Finish: Water based lightweight, premixed 100 percent acrylic-based coating, offered in standard and custom colors.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          3.Texture: Quarzputz E.
          4.Texture: Sandpebble E.
          5.Texture: Sandpebble Fine E.
          6.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 300 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Freeze/Thaw Resistance: ASTM E 2485 (EIMA 101.01) - 60 cycles; no deleterious effects.
          f.Wet Scrub Resistance: ASTM D 2486 - 2,000 scrub cycles; No cracking, checking or loss of film integrity.
          g.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          h.Flame Spread: ASTM E 84 - Less than 25, Class I.
          i.Mandrel Bend: ASTM D 522 - Passed 1/2 inch at 21 degrees C (70 degrees F) and 1 inch at 4 degrees C (40 degrees F).
          ** NOTE TO SPECIFIER ** FM Finish is not available with the Dryvit Outsulation MD System or Dryvit Outsulation MD Plus System. Delete the entire next paragraph if DPR FM Finish is not required.
 
          C.FM Finish: Water-based, acrylic coating with integral color and texture, formulated with PMR chemistry:
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          3.Texture: Sandpebble FM
          4.Texture: Sandpebble Fine FM
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Specialty Finish is not required.
 
          D.Specialty Finish: Factory mixed, water-based acrylic.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Ameristone - Multi-colored quartz aggregate with a flamed granite appearance.
          4.Texture: Stone Mist - Ceramically colored quartz aggregate.
          5.Texture: Custom Brick - Finish used in conjunction with a proprietary template system to create the look of stone, brick, slate or tile.
          6.Texture: TerraNeo - Finish with large mica chips and multi-colored quartz aggregates.
          7.Texture: Lymestone - Finish designed to replicate the appearance of limestone blocks.
          8.Texture: Reflectit -100% acrylic coating providing a pearlescent appearance.
          9.Texture: Finesse - smooth 100% acrylic-based dirt pickup resistance finish.
          10.Texture: Tibur Stone - 100% acrylic-based finish with the appearance of Travertine Stone.
          11.Texture: NewBrick - lightweight insulated brick veneer for use on exterior walls.
          12.Texture: Ferros Finish - water based finish with properties that replicates the look of rusting metal.
          13.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          f.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Elastomeric DPR Finish is not required.
 
          E.Elastomeric DPR (Dirt Pickup Resistance): Water- based, elastomeric acrylic coating with integral color and texture and formulated with DPR chemistry.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete three of the next four paragraphs.
          3.Texture: Quarzputz DPR: Open-texture
          4.Texture: Sandblast DPR: Medium texture
          5.Texture: Freestyle DPR: Fine texture
          6.Texture: Sandpebble DPR: Pebble texture
          7.Texture: Sandpebble Fine DPR: Fine pebble texture
          8.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          f.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Hydrophobic HDP Finish is not required.
 
          F.Hydrophobic (HDP) Finishes: 100 percent acrylic coating with integral color and texture and formulated with hydrophobic properties:
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete three of the next four paragraphs.
          3.Texture: Quarzputz HDP
          4.Texture: Sandblast HDP
          5.Texture: Sandpebble HDP
          6.Texture: Sandpebble Fine HDP
          7.Texture: Lymestone HDP
          8.Texture: Finesse HD
          9.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          f.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Medallion Series Finish is not required.
 
          G.Medallion Series PMR (Proven Mildew Resistance): Water-based, acrylic coating with integral color and texture and formulated with PMR chemistry.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Quarzputz PMR.
          4.Texture: Sandblast PMR.
          5.Texture: Freestyle PMR.
          6.Texture: Sandpebble PMR.
          7.Texture: Sandpebble Fine PMR.
          8.Performance:
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Water Resistance: ASTM D 2247 - 42 day exposure; No deleterious effects.
          c.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          d.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          e.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          f.Flame Spread: ASTM E 84 - Less than 25, Class I.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that the substrate is:
          1.Acceptable for use in conjunction with the work listed in this section.
          2.Flat within 6.4 mm (1/4 inch) in a 1.2 m (4 foot) radius.
          3.Sound and dry with tight connections, no surface voids, projections, or other conditions that may interfere with the Outsulation Plus MD System installation or performance.
 
          C.Install all flashings and other waterproofing details prior to commencing work.
          1.Inspect metal roof flashing for installation in accordance with Asphalt Roofing Manufacturers Association (ARMA) Standards.
          2.Flash openings in accordance with the Contract Drawings or as otherwise necessary to prevent water penetration.
          3.Flash all chimneys, balconies and decks and other adjacent work.
          4.Install all windows, doors and other surface penetrations in accordance with manufacturer's requirements and the Contract Drawings.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Protect adjoining work and property during installation
 
          B.Remove foreign materials from all substrates, such as oil, dust, dirt, form-release agents, efflorescence, paint, wax, water repellants, moisture, frost, and any other condition that may inhibit adhesion.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions as follows.
          ** NOTE TO SPECIFIER ** Select paragraph for the system specified and delete those that are not applicable.
          1.Dryvit Outsulation MD System Application Instructions, DS169.
          2.Dryvit Outsulation Plus MD System Application Instructions, DS218.
          3.Dryvit Outsulation System Application Instructions, DS107.
          4.Dryvit Outsulation X System Application Instructions, DS836.
          5.Dryvit Outsulation MD System Application Instructions, DS865.
 
          B.Apply base coat sufficiently to fully embed the mesh. The recommended method is to apply the base coat in two passes.
 
          C.Coat Outsulation System surfaces in contact with textured finishes or base coat surfaces with Demandit or Color Prime.
 
          D.Install high impact meshes as specified at ground level, high traffic areas and other areas exposed to or susceptible to impact damage.
 
          E.Protect Outsulation System materials from inclement weather and other sources of damage until completely dry.
 
          3.4CLEANING
 
          A.Remove all excess materials shall be removed from the job site in accordance with contract provisions and as required by applicable law.
 
          B.Clean debris and foreign substances resulting from the contractor's work from all surrounding areas.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION