MasterFormat: 2014
Download this Fluid Applied Non-Permeable Air Barrier Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Fenix Fluid Applied Non-Permeable Air Barrier
 
         
SECTION 07 27 26
 
         
FLUID APPLIED NON-PERMEABLE MEMBRANE AIR BARRIERS
 
         
 
         
Copyright 2018 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** TK Products; fluid-applied non-permeable membrane air barriers.
This section is based on the products of TK Products, which is located at:
11400 West 47th Street.
Minnetonka, MN 55343
Tel: 352-834-3032
Fax: 352-834-3032
Email: specs@fenixspc.com
Web: www.tkproducts.com
         
[ Click Here ] for additional information.

TK Products has been developing high-quality concrete surface treatments for commercial and residential applications for more than six decades. This brand specializes in durable surface protection designed to excel in the harshest conditions in North America. That's why DOT, industrial, and residential customers looking for the best way to cure, protect, restore, or beautify concrete trust TK Products. If you are looking for unparalleled performance and outstanding durability in some of the harshest conditions in North America..
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Fluid applied, non-permeable, membrane air/vapor barrier.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required
 
          A.Section 03 30 00 - Cast-in-Place Concrete Cast In Place Concrete; Requirements for properly prepared concrete to receive air/vapor barrier membrane.
 
          B.Section 04 20 00 - Unit Masonry.
 
          C.Section 06 10 00 - Rough Carpentry.
 
          D.Section 06 16 36 - Wood Panel Product Sheathing.
 
          E.Section 07 21 19 - Foamed-In-Place Insulation.
 
          F.Section 07 27 00 - Air Barriers.
 
          G.Section 07 27 19 - Plastic Sheet Air Barriers .
 
          H.Section 07 27 00 - Air Barriers.
 
          I.Section 07 62 00 - Sheet Metal Flashing and Trim.
 
          J.Section 07 71 13 - Manufactured Copings.
 
          K.Section 07 91 23 - Backer Rods.
 
          L.Section 09 25 23 - Lime Based Plastering.
 
          M.Division 21 - Fire Suppression: For coordination of penetrations through air/vapor barrier.
 
          N.Division 22 - Plumbing: For coordination of penetrations through air/vapor barrier.
 
          O.Division 23 - Heating, Ventilating and Air Conditioning (HVAC): For coordination of penetrations through air/vapor barrier.
 
          P.Division 26 - Electrical: For coordination of penetrations through air/vapor barrier.
 
          1.3REFERENCES
 
          A.American Association of Textile Chemists and Colorists (AATCC):
          1.AATCC Test Method 127 2008, Water Resistance: Hydrostatic Pressure Test.
 
          B.Air Barrier Association of America (ABAA).
          ** NOTE TO SPECIFIER ** Edit the following ASTM numbers to fit the Project requirements.
 
          C.ASTM International (ASTM):
          1.ASTM C836 - Standard Specification for High Solids Content, Cold Liquid Applied Elastomeric Waterproofing Membrane for Use with Separate Wearing Course.
          2.ASTM C1193 - Standard Guide for Use of Joint Sealants.
          3.ASTM C1305 - Standard Test Method for Crack Bridging Ability of Liquid Applied Waterproofing Membrane.
          4.ASTM C1306 - Standard Test Method for Hydrostatic Pressure Resistance of a Liquid Applied Waterproofing Membrane.
          5.ASTM D412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers-Tension.
          6.ASTM D4258 - Standard Practice for Surface Cleaning Concrete for Coating.
          7.ASTM D4263 - Standard Test Method for Indicating Moisture in Concrete by the Plastic Sheet Method.
          8.ASTM D4541 - Modified Version of the Standard Test Method for Pull Off Strength of Coatings Using Portable Adhesion Testers; (coating system from concrete substrates).
          9.ASTM E96 - Standard Test Methods for Water Vapor Transmission of Materials, Wet Method.
          10.ASTM E162 - Standard Test Method for Surface Flammability of Materials Using a Radiant Heat Energy Source.
          11.ASTM E1186 - Standard Practices for Air Leakage Site Detection in Building Envelopes and Air Barrier Systems.
          12.ASTM E2178 - Standard Test Method for Air Permeance of Building Materials.
          13.ASTM E2357 - Standard Test Method for Determining Air Leakage of Air Barrier Assemblies.
          14.ASTM F2170 - Standard Test Method for Determining Relative Humidity in Concrete Floor Slabs Using in situ Probes.
 
          D.International Code Council (ICC):
          ** NOTE TO SPECIFIER ** Edit the following Subparagraphs as required for Project code requirements.
          1.International Building Code (IBC).
          2.International Residential Code (IRC).
 
          E.U.S. Environmental Protection Agency (EPA):
          1.Volatile Organic Compound (VOC) Requirements.
 
          1.4DEFINITIONS
 
          A.Air Barrier Material: A primary element that provides a continuous barrier to the movement of air.
 
          B.Vapor-Barrier Material: A primary element that provides a continuous barrier that resists diffusion of moisture through wall, ceiling and floor assemblies, having a rate of moisture vapor transmission less than 1.0 perm.
 
          C.Air/Vapor Barrier Accessory: Transitional components of the air/vapor barrier that provides continuity.
 
          D.Air/Vapor Barrier Assembly: The collection of air/vapor barrier materials and accessory materials applied to an opaque wall, including joints and junctions to abutting construction, to control air movement through the wall, and resists diffusion of moisture.
 
          E.Air Permeance: The rate of airflow through a unit area of a material driven by unit static pressure difference across the material.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used. Include manufacturer's written instructions for evaluating, preparing, and treating substrate; technical data; and tested physical and performance properties of air/vapor barrier.
          ** NOTE TO SPECIFIER ** Delete or retain the following three subparagraphs as required to meet Project requirements.
          a.Product Certificates: Certify compatibility of air/vapor barrier and accessory materials with Project materials that connect to or that come in contact with air/vapor barrier; signed by product manufacturer.
          b.Product Test Reports: Based on evaluation of comprehensive tests performed by a qualified testing agency, for air/vapor barriers.
          c.Field Test Reports: Based on field testing specified and performed by Owner's testing agency for air barrier assembly submit comprehensive test reports in accordance with appropriate sections in Division 01, and include the following:
          1)Continuity of air barrier membrane.
          2)Preparation of substrates.
          3)Conditions of transitions, penetrations, terminations, joints, and tie-ins with adjoining construction.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. Show locations and extent of air/vapor barrier. Include details for substrate joints and cracks, counterflashing strip, penetrations, inside and outside corners, terminations, and tie ins with adjoining construction.
          1.Include details of interfaces with other materials that form part of air/vapor barrier.
          2.Include details of mockups.
 
          E.Installer's Qualification Data:
          1.Substantiate installer's experience with air/vapor barrier systems specified.
          2.Manufacturer's acceptance of installer and approval to install specified materials for this Project.
          ** NOTE TO SPECIFIER ** Delete Subparagraph below if not retaining qualification requirement for an ABAA licensed Installer in the Quality Assurance Article.
          a.Include list of ABAA certified installers and supervisors employed by the Installer, who work on Project.
 
          F.Manufacturer's Certification: That surfaces to receive air/vapor barrier system, and Drawings and Specifications, are consistent with the manufacturer's recommendations.
 
          G.Warranty: Sample of manufacturer's warranties for this Project, indicating obligations, remedies, limitations, and exclusions of warranty for the air/vapor barrier system.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Trained and approved by manufacturer, experienced in installing air/vapor barrier materials similar in material, design, and extent to those specified.
          1.A documented record of successful installations and in-service performance.
          ** NOTE TO SPECIFIER ** ABAA licensed contractors may not be readily available in location of Project; verify availability before specifying. Delete option if not required.
          2.Installer must be an ABAA licensed contractor.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up of exterior wall assemblies with actual materials in sufficient time for Architect's review and to not delay construction progress.
          1.Incorporate backup wall construction, external cladding, door frame and sill, window, insulation, and flashing.
          2.Demonstrate surface preparation, crack and joint treatment, and sealing of gaps, terminations, and penetrations of air/vapor barrier membrane.
          3.Include all junction with roofing membrane as required for the project including, building corner conditions, and foundation wall intersections.
          4.Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          5.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          6.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          7.Retain mock-up during construction as a standard for comparison with completed work.
          8.Do not alter or remove mock-up until work is completed or removal is authorized.
          ** NOTE TO SPECIFIER ** Delete approve mockup subparagrpah not required.
          9.Approved mockups may become part of the completed Work if undisturbed at time of Substantial Completion.
          10.Approved mockups shall be removed from the Project site at time of Substantial Completion.
          ** NOTE TO SPECIFIER ** Delete Paragraph if Preconstruction Testing of mockups is not required. Mockup testing is usually limited to buildings with complex, unusual, or previously untested exterior envelope construction.
          11.Preconstruction Mockup Air Leakage Testing: Air/vapor barrier assemblies shall comply with performance requirements specified, as evidenced by reports based on mockup testing by a qualified testing agency.
          a.Owner will engage a qualified testing agency per appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if qualitative testing is not required and quantitative testing is required.
          b.Qualitative Air Leakage Testing: Test for evidence of air leakage per ASTM E1186.
          ** NOTE TO SPECIFIER ** Delete test methods not required.
          1)Smoke pencil with pressurization or depressurization.
          2)Chamber pressurization or depressurization with smoke tracers.
          3)Chamber depressurization using detection liquids.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if quantitative air leakage testing of mockup is not required. Other quantitative tests the specifier may want to consider are ASTM E283; ASTM E783; ASTM E779; or CAN/CGSB 149.10, "Determination of the Airtightness of Building Envelopes by the Fan Depressurization Method"; or CAN/CGSB 149.15, "Determination of the Overall Envelope Airtightness of Office Buildings by the Fan Depressurization Method Using the Building's Air Handling System." Insert these other testing requirements below if applicable, and add tests to the Reference and Performance Criteria, Articles and edit specification accordingly. Verify with manufacturer prior to specifying tests.
          c.Quantitative Air Leakage Testing: Testing of the mockup for air leakage will be conducted not to exceed the specified test pressure differential, positive and negative, for air barrier assembly air leakage when tested per ASTM E2357.
          ** NOTE TO SPECIFIER ** Retain Subparagraph below if required.
          d.Notify Architect a minimum of seven days in advance of the dates and times when mockup testing will take place.
 
          1.7COORDINATION
 
          A.Coordinate installation of air/vapor barrier with installation of foundation waterproofing, roofing membrane, control joints, expansion joints, openings, and penetrations to provide a continuous air/vapor barrier.
 
          B.Provide protection of rough openings prior to installation of doors, storefront, curtain wall, windows, and other wall penetrations.
 
          1.8PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference at Project site approximately two weeks before scheduled commencement of the Work. Attendees to be the Architect, Contractor and trades involved including installers of other construction connecting to air/vapor barrier, such as roofing, waterproofing, architectural precast concrete, masonry, joint sealants, door frames, windows, glazed curtain walls, and other engineering disciplines whose work may penetrate the air/vapor barrier. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          B.Review air/vapor barrier requirements including surface preparation, substrate condition and pretreatment, substrate minimum curing period, special details, flashings, mockups, installation procedures, sequence of installation, testing and inspecting procedures, forecasted weather conditions, and protection and repairs.
 
          1.9DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations. Store liquid materials in their original undamaged packages in a clean, dry, protected location and within temperature range required by air/vapor barrier manufacturer.
 
          B.Remove and replace liquid materials that cannot be applied within their stated shelf life.
 
          C.Store rolls in accordance with manufacturer's written instructions.
 
          D.Protect from damage due to weather, excessive temperature, direct sunlight, and construction operations.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          B.Protect substrates from environmental conditions that affect performance of air/vapor barrier. Do not apply air/vapor barrier to a damp or wet substrate or during snow, rain, fog, or mist.
          ** NOTE TO SPECIFIER ** If Project complexities require an extended warranty by the manufacturer retain the following Article. Verify warranty obligations, remedies, limitations, and exclusions of warranty with manufacturer.
 
          1.11WARRANTIES
 
          A.Manufacturer's Warranty: Provide manufacturer's standard product warranty, for a minimum five years against defects in materials from date of Substantial Completion.
          1.Provide warranty in writing on manufacturer's preprinted letterhead and signed by an executive of the waterproofing manufacturer.
          2.Manufacturer agrees to replace air/vapor barrier membrane materials, that fail within specified warranty period when installed and used in strict conformance with manufacturer's written instructions.
          3.Failures Include, But are Not Limited to, the Following:
          a.Failure to maintain specified air permeance rating.
          b.Failure to maintain specified vapor permeance rating.
 
          B.Warranties do not include failure of membrane due to formation of new joints and cracks in substrate that exceed 1/16 inch (1.5 mm) in width.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: TK Products; 11400 West 47th Street. Minnetonka, MN 55343. ASD. Toll Free Tel: (800) 544-8488. Tel: (352) 834-3032. Fax: (352) 834-3032. Email: specs@fenixspc.com Web: http://www.tkproducts.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE CRITERIA
          ** NOTE TO SPECIFIER ** Retain the option if air/vapor barrier will serve as a primary or secondary drainage plane.
 
          A.Continuous air/vapor-retarding barrier capable of accommodating substrate movement, sealing of substrate expansion and control joints, construction material changes, and transitions at perimeter conditions without deterioration and air leakage exceeding specified limits.
          ** NOTE TO SPECIFIER ** Delete if air/vapor barrier will not serve as a primary or secondary drainage plane.
 
          B.Liquid water drainage plane flashed to discharge to the exterior incidental condensation or water penetration.
          ** NOTE TO SPECIFIER ** Air permeance value in "Membrane Air Permeance" Paragraph below is based on ABAA and energy conservation requirements of the Massachusetts State Building Code, 780 CMR, Ch. 13, and ASHRAE Standard 90.1.
 
          C.Membrane Air Permeance Tested per ASTM E2178: Not to exceed 0.004 cfm per sq f under a pressure differential of 1.57 lbf per sq ft (0.02 Liters per sq m at 75 Pa).
          ** NOTE TO SPECIFIER ** Vapor permeance value in "Membrane Vapor Permeance" Paragraph below is based on ABAA and energy conservation requirements of the Massachusetts State Building Code, 780 CMR, Ch. 13, and ASHRAE Standard 90.1.
 
          D.Membrane Vapor Permeance Tested per ASTM E96: Maximum 0.1 perms (5.8 ng per Pa x sec x sq m).
          ** NOTE TO SPECIFIER ** Delete paragraph if testing is not required. Air leakage value is for whole opaque wall assemblies, excluding windows, doors, and other openings. Although this Specification Section is limited to one component of the assembly (the membrane air/vapor barrier), the performance of the air/vapor barrier assembly, made up of several components, is verifiable.
 
          E.Air/Vapor Barrier Assembly Air Leakage per ASTM E2357: Not to exceed 0.04 cfm per sq ft of surface area at 1.57 lbf per sq ft (0.2 L per sec per sq m of surface area at 75 Pa).
 
          2.3FLUID-APPLIED MEMBRANE AIR/VAPOR BARRIER
          ** NOTE TO SPECIFIER ** Vapor retarding membranes function as air/vapor barriers and vapor retarders and are usually located on the warm side of primary wall insulation. Because the warm side location within a wall cross section may be different in cold northern climates than in warm southern climates with air conditioned interiors, dew point calculations or more sophisticated vapor flow analyses may be needed to determine location of air/vapor barrier.
 
          A.Membrane Air/Vapor Barrier: Single component, fluid applied, self-curing elastomeric synthetic rubberized polymer, vapor retarding membrane, free of isocyanates and bitumen; water, chemical, algae, bacteria, alkalis, acid and U.V. resistant; suitable for spray application to wet film thickness of 40 to 45 mils (1.016 to 1.143 mm) and a dry film thickness of 22 to 25 mils (0.559 to 0.635 mm).
          1.Basis of Design: AirMax 2102 NP as manufactured by TK Products.
          2.Physical and Performance Properties:
          a.Membrane Air Permeance per ASTM E2178: Not exceeding 0.0004 cfm per sq ft of surface area under a pressure differential of 1.57 lbs per sq ft (0.02 L per s per sq m of surface area at 75 Pa).
          b.Membrane Vapor Permeance per ASTM E96, Wet Method: Not exceeding 0.05 perm (2.9 ng per Pa x sec x sq m).
          c.Air/Vapor Barrier Assembly Air Permeance per ASTM E2357: Not exceeding 0.0008 cfm per sq ft under a pressure differential of 1.57 lbs per sq ft (0.04 L per sq m of surface area at 75 Pa).
          d.Pull Adhesion per ASTM D4541, Modified Version of Substrate: 81.6 lbs per sq in (0.9701 N per sq mm).
          e.Pull Adhesion Test per ASTM C836: 11.9 lbs per sq ft per inch (22.423 Pa per mm).
          f.Elongation and Tensile Strength per ASTM D412: Minimum 637 percent.
          g.Cold Temperature Test per ASTM C1305: No cracking or loss of adhesion upon completion of 10 cycles of movement at 15 degrees F (minus 9.4 degrees C).
          h.Hydrostatic Pressure per ASTM C1306: Passed long-term test.
          i.Hydrostatic Pressure per AATCC Test Method 127: Passed long-term test.
          j.VOC Content: Less than 600,000 ppm (600 grams per L).
          k.Non-VOC Content: 48 percent by weight.
          l.Complies with California Air Resource Board (CARB).
          m.Complies with Lake Michigan Air Directors Consortium (LADCO).
          n.Complies with Ozone Transportation Commission (OTC).
          o.Complies with South Coast Air Quality Management District (SCAQMD).
          p.Complies with U.S. Environmental Protection Agency (EPA) Volatile Organic Compound (VOC) Requirements.
 
          2.4AUXILIARY MATERIALS
 
          A.Materials recommended by air/vapor barrier manufacturer for intended use and compatible with air/vapor barrier membrane. Liquid type auxiliary materials shall comply with VOC limits of authorities having jurisdiction.
 
          B.Substrate Patching Membrane: Single-component polyurethane sealant per ASTM C920; Type S, Grade NS, Class 25.
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: Manus Bond 75AM from Manus Products, Incorporated.
          2.Product: AirMax Caulk 2203 from TK Products.
          ** NOTE TO SPECIFIER ** Retain Paragraph below for materials to seal air barrier terminations with windows, doors, curtain walls, storefront systems, penetrations, counterflashing, and to terminate air barrier to compatible roofing membranes; verify compatibility with roofing membranes and revise strip material if necessary.
 
          C.Transition Strip (Detail Membrane): Acrylic pressure sensitive adhesive tape with release liner.
          1.Self-adhering, self-sealing, waterproof, low vapor permeance, low and high temperature resistant, tear and puncture resistant.
          2.Application for sealing air barrier terminations with windows, doors, curtain walls, storefront systems, penetrations, counterflashing, and to terminate air barrier to compatible roofing membranes.
          ** NOTE TO SPECIFIER ** Delete product options not required.
          a.Product: AirMax All Weather Flashing Tape 2200 from TK Products.
          b.Product: 3M All Weather Flashing Tape 8067 from 3M Company.
          c.Product: VentureStop VB 400, from Venture Tape, a 3M Company.
          ** NOTE TO SPECIFIER ** The following product is for use at sub-zero applications. Delete if not required.
          d.AirMax 2201 Sheathing Tape from TK Products.
 
          D.Sheathing Tape: 1585 CW-2 inch (50 mm) Wide Red Sheathing Facing Tape from Venture Tape, a 3M Company.
          1.Joint Reinforcing Strip: Air barrier manufacturer's transition/detailing tape.
          ** NOTE TO SPECIFIER ** Retain Termination Mastic for applications at changes in substrate plane, at end of each working day, sealing top edge of strips and transition strips to substrate, around masonry reinforcing or ties and penetrations, at exposed edges of strips at seams, cuts, penetrations, and terminations not concealed by metal counterflashing's or ending in reglets with termination mastic.
 
          E.Termination Mastic: Single-component polyurethane sealant per ASTM C920; Type S, Grade NS, Class 25.
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: Manus Bond 75AM, from Manus Products, Incorporated.
          2.Product: AirMax Caulk 2203 from TK Products.
          ** NOTE TO SPECIFIER ** Foam sealant in Paragraph below is used to fill gaps at penetrations and openings.
 
          F.Sprayed Polyurethane Foam Sealant: 1 or 2 component, foamed in place, polyurethane foam sealant.
          1.Density: 1.5 to 2.0 lbs per cu ft (24.03 to 32.04 kg per cu m).
          2.Flame Spread Index per ASTM E162: 25 or less.
          3.Primer and Noncorrosive Substrate Cleaner: As recommended by foam sealant manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine substrates, areas, and conditions of surfaces prepared to receive air/vapor barrier, with installer present where indicated, for compliance with requirements for installation tolerances and other conditions affecting performance.
 
          B.Do not begin installation until substrates have been properly constructed and prepared and manufacturer's authorized representative has certified that surfaces to receive the system, the Drawings, and Specifications, are consistent with the manufacturer's recommendations.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          D.Concrete Surfaces: Verify that concrete has cured and aged for minimum time period recommended by air/vapor barrier manufacturer. Verify that concrete is visibly dry and free of moisture.
          ** NOTE TO SPECIFIER ** Delete capillary moisture test option not required.
          1.Capillary Moisture Test per ASTM D4263: Plastic sheet method.
          2.Capillary Moisture Test per ASTM F2170: Relative humidity test using in situ probes.
          3.Proceed with installation only after substrates have been tested and moisture content or relative humidity level are acceptable to membrane manufacturer.
 
          E.Masonry Surfaces: Verify masonry joints are completely filled with mortar and tooled concave. Flush cut joints are not acceptable.
          ** NOTE TO SPECIFIER ** Delete capillary moisture test option not required.
          1.Capillary Moisture Test per ASTM D4263: Plastic sheet method.
          2.Capillary Moisture Test per ASTM F2170: Relative humidity test using in situ probes.
          3.Proceed with installation after substrates have been tested and moisture content or relative humidity levels are acceptable to membrane manufacturer.
 
          3.2SURFACE PREPARATION
 
          A.Clean, prepare, treat, and seal substrate per manufacturer's written instructions. Provide clean, dust free, and dry substrate for air/vapor barrier application.
 
          B.Mask off adjoining surfaces not covered by air/vapor barrier to prevent spillage and overspray affecting other construction.
 
          C.Remove grease, oil, bitumen, form release agents, paints, curing compounds, and other penetrating contaminants or film forming coatings from concrete.
 
          D.Remove fins, ridges, mortar, and other projections and fill honeycomb, aggregate pockets, holes, and other voids in concrete with substrate patching membrane.
 
          E.Remove excess mortar from masonry ties, shelf angles, and other obstructions.
 
          F.At changes in substrate plane, apply sealant or termination mastic beads at sharp corners and edges to form a smooth transition from one plane to another.
 
          G.Cover gaps in substrate plane and form a smooth transition from one substrate plane to another with stainless steel sheet mechanically fastened to structural framing to provide continuous support for air/vapor barrier.
 
          3.3JOINT TREATMENT
 
          A.Concrete and Masonry: Prepare, treat, rout, and fill joints and cracks in substrate per ASTM C1193 and air/vapor barrier manufacturer's written instructions. Remove dust and dirt from joints and cracks per ASTM D4258 before coating surfaces.
 
          B.Gypsum Sheathing: Fill joints greater than 1/4 inch (6 mm) with specified substrate patching membrane or manufacturer recommended sealant per ASTM C1193 and manufacturer's written instructions, or tape joints with single layer of transition strip (detail membrane). Apply layer of fluid air barrier membrane at joints.
 
          C.Gypsum Sheathing: Fill joints greater than 1/4 inch (6 mm) with specified substrate patching membrane or manufacturer recommended sealant per ASTM C1193 and manufacturer's written instructions, or tape joints with single layer of transition strip (detail membrane). Apply layer of fluid air barrier membrane at joints.
 
          3.4INSTALLATION
 
          A.Transition Strips:
          ** NOTE TO SPECIFIER ** Revise this Article to coordinate with Drawing details. Sheet or liquid seal materials should be placed over a firm backing to provide structural support for achieving an effective and permanent air/vapor barrier.
          1.Install transition strips, and auxiliary materials according to air barrier manufacturer's written instructions to form a seal with adjacent construction and maintain a continuous air barrier.
          a.Coordinate installation of air/vapor barrier with installation of roofing membrane and base flashing to ensure continuity of air/vapor barrier with roofing membrane.
          ** NOTE TO SPECIFIER ** Select appropriate type of strip below.
          b.Install transition strip on roofing membrane or base flashing so a minimum of 3 inch (76 mm) of coverage is achieved over both substrates.
 
          B.Foam Sealant: Fill gaps in perimeter frame surfaces of windows, curtain walls, storefronts, and doors, and miscellaneous penetrations of air/vapor barrier membrane with foam sealant.
          ** NOTE TO SPECIFIER ** Select appropriate product for sealing air/vapor barrier terminations below.
 
          C.Wall Openings: Apply transition strip so that a minimum of 3 inch (76 mm) of coverage is achieved over both substrates. Maintain 3 inch (76 mm) of full contact over firm bearing to perimeter frames with not less than 1 inch (25 mm) of full contact. Roll firmly to enhance adhesion, with steel flooring seam roller.
          ** NOTE TO SPECIFIER ** Coordinate Paragraph below with Drawings.
 
          D.Connect and seal exterior wall air/vapor barrier membrane continuously to roofing membrane air/vapor barrier, concrete below grade structures, floor to floor construction, exterior glazing and window systems, glazed curtain wall systems, storefront systems, exterior louvers, exterior door framing, and other construction used in exterior wall openings, using accessory materials as specified, as indicated, or both.
 
          E.Terminate top of wall flashing with flashing manufacturer's termination bar and flashing sealant at top of termination bar. Seal all screw heads.
 
          F.Seal exposed edges of strips at seams, cuts, penetrations, and terminations not concealed by metal counterflashing's or ending in reglets with termination mastic.
 
          G.Repair punctures, voids, and deficient lapped seams in strips and transition strips. Slit and flatten fishmouths and blisters. Patch with transition strips extending 6 inch (152 mm) beyond repaired areas in strip direction.
 
          H.At end of each working day, seal top edge of transition strips to substrate with termination mastic.
 
          I.Joint Sealant: Apply joint sealants forming part of air/vapor barrier assembly within manufacturer's recommended application temperature ranges. Consult manufacturer when sealant cannot be applied within these temperature ranges.
 
          J.Air/Vapor Barrier Membrane Installation:
          1.Apply air/vapor barrier membrane to form a seal with strips and transition strips and to achieve a continuous air/vapor barrier according to air/vapor barrier manufacturer's written instructions.
          2.Apply air/vapor barrier membrane within manufacturer's recommended application temperature ranges.
          3.Apply a continuous unbroken air/vapor barrier to substrates according to the following minimum thickness. Apply membrane in full contact around protrusions such as masonry ties.
          ** NOTE TO SPECIFIER ** Verify minimum thickness recommended by manufacturer; recommended thickness may vary with substrate.
          a.Vapor Retarding Membrane Air/Vapor Barrier: 40 to 45 mils (1.016 to 1.143 mm) wet film thickness, and 22 to 25 mils (0.559 to 0.635 mm) dry film thickness.
          4.Apply strip and transition strip over cured air membrane overlapping 3 inch (76 mm) onto each surface according to air barrier manufacturer's written instructions.
          5.Do not conceal air barrier until it has been tested and inspected by Owner's testing agency.
          6.Correct deficiencies in or remove air/vapor barrier that does not comply with requirements; repair substrates and reapply air/vapor barrier components.
 
          3.5FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** If required, coordinate test and inspection requirements in this Article, with appropriate sections in Division 01 pertaining to Owner's testing agency.
 
          A.Testing and Inspection Services shall be performed by qualified parties as specified herein, and in accordance with the sections in Division 01.
 
          B.Testing Agency: Owner will engage a qualified testing agency to perform tests and inspections and prepare test reports.
 
          C.Inspections: Air/vapor barrier materials and installation are subject to inspection for compliance with requirements. Inspections [will] [may] include the following:
          ** NOTE TO SPECIFIER ** Delete list of inspections below if not required for Contractor's information.
          1.Continuity:
          a.Air/vapor barrier system has been achieved throughout the building envelope with no gaps or holes.
          b.Continuous structural support of air/vapor barrier system has been provided.
          2.Preparation:
          a.Masonry and concrete surfaces are smooth, clean and free of cavities, protrusions, and mortar droppings.
          b.Masonry and concrete surfaces are cured.
          c.Compatible materials have been used.
          3.Site conditions:
          a.Application temperature and preparation of substrates have been maintained.
          b.Maximum exposure time of materials to UV deterioration has not been exceeded.
          4.Transitions, Penetrations, Terminations:
          a.Laps in strips and transition membranes have complied with minimum requirements and have been shingled in the correct direction (or liquid membrane has been applied on exposed edges), with no fishmouths.
          b.Membrane support at changes in direction and gaps have been provided.
          c.Connections between assemblies (membrane and sealants) have complied with requirements for cleanliness, preparation and priming of surfaces, structural support, integrity, and continuity of seal.
          d.All penetrations have been sealed.
 
          D.Tests: Testing to be performed will be determined by Owner's testing agency from among the following tests:
          ** NOTE TO SPECIFIER ** Delete subparagraph below if qualitative testing is not required, and quantitative testing is required.
          1.Qualitative Air Leakage Testing: Air/vapor barrier assemblies will be tested for evidence of air leakage according to ASTM E1186:
          ** NOTE TO SPECIFIER ** Delete test methods not required.
          a.Smoke pencil with pressurization or depressurization.
          b.Chamber pressurization or depressurization with smoke tracers.
          c.Chamber depressurization using detection liquids.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if quantitative air leakage testing is not required. Other quantitative tests the specifier may want to consider are ASTM E283; ASTM E783; ASTM E779; or CAN/CGSB 149.10, "Determination of the Airtightness of Building Envelopes by the Fan Depressurization Method"; or CAN/CGSB 149.15, "Determination of the Overall Envelope Airtightness of Office Buildings by the Fan Depressurization Method Using the Building's Air Handling System." Insert these other testing requirements below if applicable and add then to the Reference and Performance Criteria Articles and edit specification accordingly. Verify with manufacturer prior to specifying tests.
          2.Quantitative Air Leakage Testing: Testing for air leakage not to exceed the test pressure differential, positive and negative, indicated in the Performance Criteria Article for air barrier assembly air leakage when tested in accordance with ASTM E2357.
 
          E.Remove and replace deficient air/vapor barrier components and retest as specified above.
 
          3.6CLEANING AND PROTECTION
 
          A.Protect air/vapor barrier system from damage during application and remainder of construction period, according to manufacturer's written instructions.
 
          B.Protect air/vapor barrier from exposure to UV light and harmful weather exposure as required by manufacturer. Air barrier exposed for more than 12 months shall be cleaned, prepared and receive additional layer of air barrier.
 
          C.Protect air/vapor barrier from contact with creosote, uncured coal tar products, TPO, EPDM, flexible PVC membranes, and sealants not approved by air/vapor barrier manufacturer.
          1.Clean spills, stains, and soiling from construction that would be exposed in the completed work using cleaning agents and procedures recommended by manufacturer of affected construction.
 
          D.Remove masking materials after installation.
 
         
END OF SECTION