MasterFormat: 2014
Download this Pressed Metal Roofing Tiles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Tilcor Roofing System Pressed Metal Roofing Tiles
 
         
SECTION 07 32 19
 
         
PRESSED METAL ROOFING TILES
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Tilcor Roofing System; Pressed Metal Tile Roofing.
This section is based on the products of Tilcor Roofing System, which is located at:
4342 Dudley Blvd. Building B
McClellan, CA 95652
Tel: 916-838-1940
Fax: 866-864-5410
Email: request info
Web: http://www.tilcorroofingusa.com
[ Click Here ] for additional information.
Tilcor is manufactured by the Ross Roof Group who has been involved in roofing over 4 generations since 1942. Its stone-coated steel roofing systems incorporate cutting-edge Zincalume protective steel, which gives the tiles a significantly longer service life than typical galvanized tiles. Tilcor products provide a more visually pleasing finish and exceptional long term durability.
The Tilcor range of pressed metal roofing tiles includes seven distinctive profiles - Bond Classic® Tudor® Craftsman Shake® Royal® and Antica®. Our Auckland, New Zealand based ISO 9001-accredited factory manufactures products suitable for all climates and environments around the world.
Installed in over 80 countries, the Tilcor Roofing Systems product range offers exceptional strength and durability in the harshest climates. Watertight and fire and earthquake resistant, our pressed steel roofing tiles can withstand hurricane-force winds and are backed by a Tilcor Roofing Systems warranty.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Pressed metal roofing tiles of the following style:
          1.Antica.
          2.Bond.
          3.Classic.
          4.Craftsman shake.
          5.Royal.
          6.Tudor
          7.CF shingle.
          8.CF shake.
          9.CF slate.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry
 
          B.Section 06 20 00 - Finish Carpentry.
 
          C.Section 07 53 13 - Chlorinated-Polyethylene Roofing.
 
          D.Section 07 60 00 - Flashing and Sheet Metal.
 
          E.Section 07 71 13 - Manufactured Copings.
 
          F.Section 07 72 13 - Manufactured Curbs.
 
          G.Section 08 60 00 - Roof Windows and Skylights.
 
          H.Division 15 - Mechanical: Mechanical work projecting through roof.
 
          I.Division 16: - Electrical: Electrical work projecting through roof.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.International Code Council Evaluation Service (CC-ES):
          1.ICC-ES Acceptance Criteria for Metal Roof Coverings; AC166.
          2.ICC-ES Acceptance Criteria for Quality Documentation; AC10.
 
          B.International Building Code (IBC):
          1.IBC - Section 1507.4 - Metal Roof Panels.
          2.IBC - Section R905.10 - Requirements for Roof Coverings.
 
          C.ANSI/UL:
          1.ANSI/UL 580, Fifth Edition, Standard for Tests for Uplift Resistance of Roof Assemblies.
          2.ANSI/UL 1897, Fourth Edition, Uplift Tests for Roof Covering Systems.
          3.ANSI/UL790, Seventh Edition (ASTM E108), Standard Test Methods for Fire Tests of Roof Coverings.
 
          D.ASTM International (ASTM):
          1.ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          2.ASTM A792 - Standard Specification for Steel Sheet, 55 Percent Aluminum-Zinc Alloy-Coated by the Hot-Dip Process.
          3.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
          4.ASTM E108 - Standard Test Methods for Fire Tests of Roof Coverings.
          5.ASTM G155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Non-Metallic Materials.
 
          E.Florida Building Code:
          1.Test Protocols for the High Velocity Hurricane Zone (HVHZ) Testing Application Standard (TAS) No.100: Test Procedure for Wind and Wind Driven Rain Resistance of Discontinuous Roof Systems.
 
          F.Miami-Dade County: Product Control Section; Notice of Acceptance No. 16-0208.09.
 
          G.Underwriters Laboratories
          1.Listed: UL ER38401-01 - Evaluation report.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          C.Verification Samples: Submit two 6 x 6 in (152 x 152 mm) samples of each type, size, pattern and color.
 
          D.Manufacturer's Certificates and Test Reports: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience with projects of similar scope and complexity.
          ** NOTE TO SPECIFIER ** Include a larger mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Rebuild mock-up area as required to produce acceptable work.
          4.Accepted mock-up shall be comparison standard for remaining Work.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          C.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's 50 year transferrable limited warranty. Subject to the terms, conditions, and limitations the Products will:
          1.Be free from manufacturing defects in workmanship and materials that would adversely affect the performance of the products.
          2.Be resistant to blow-offs in wind velocities of up to 120 miles per hour (193 kph).
          3.Not be penetrated (specifically the substrate) by hail stones less than two and one-half inches in diameter such that the Products are no longer weatherproof.
          4.Not materially deteriorate in appearance beyond normal weathering and aging.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Tilcor Roofing System, which is located at: 4342 Dudley Blvd. Building B; McClellan, CA 95652; Tel: 916-838-1940 ; Fax: 866-864-5410; Email: request info; Web: http://www.tilcorroofingusa.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2PRESSED METAL ROOFING TILE
 
          A.Basis of Design: Press metal roofing tiles as manufactured by Tilcor Roofing Systems.
          1.Standards Compliance: As listed in the Part 1, "References" Article.
          2.Tile Profiles and Roofing Accessories: Interlock and overlap resisting wind lifting and keeping out the harsh elements.
          3.A lightweight roofing system; cost efficient and the perfect replacement for existing roofs.
          4.Fabricated from Zincalume protected steel. Top and under coating, with an additional primer coating over the zincalume.
          5.Finish: Textured; embedded natural stone granules in an acrylic base coat providing added protection.
          6.A final clear UV-resistant extremely durable acrylic over-glaze is applied before being oven cured.
          7.ISO 9001 accredited. International test reports, appraisals and field results confirm our products are 100 percent waterproof, earthquake safe, fire resistant and able to withstand hurricane-force winds of up to 120 mph (193 kph).
          ** NOTE TO SPECIFIER ** Delete style options not required.
 
          B.Style: Antica. Provides the refined appearance of traditional Mediterranean clay tile without the inherent weight and cost.
          1.Tile Shape: S-tile shape creates superior durability for a lifetime of elegance.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Cedar
          3.Color: Provence.
          4.Color: Milano.
          5.Color: Pisa.
          6.Color: Turin.
          7.Color: Firenze.
          8.Length of Cover: 47-7/8 in (1216 mm).
          9.Width of Cover: 14-3/8 in (365 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          10.Tiles per Square: 21 (2.26 per sq m).
          11.Weight per Tile: 6.61 lbs (3 kg).
          12.Weight per Square: 132.28 lbs (60 kg).
          13.Minimum Roof Pitch: 3:12.
 
          C.Style: Bond. Captures the refined look of traditional-style roofing tile incorporating the lightweight advantages of steel.
          1.Tile Shape: Scalloped profile.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Charcoal.
          3.Color: Coffee brown.
          4.Color: Olive.
          5.Color: Silver grey.
          6.Color: Greenstone.
          7.Color: Autumn.
          8.Color: Brown bark.
          9.Color: Cedar.
          10.Color: Terracotta.
          11.Color: Slate.
          12.Length of Cover: 49-3/4 in (1264 mm).
          13.Width of Cover: 14-1/2 in (368 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          14.Tiles per Square: 20 (2.153 per sq m).
          15.Weight per Tile: 6.39 lbs (2.9 kg).
          16.Weight per Square: 127.87 lbs (58 kg).
          17.Minimum Roof Pitch: 3:12.
 
          D.Style: Classic. Textured-finish tile featuring sharp, clean lines and sloping edges creating added depth to the roofline.
          1.Tile Shape: Defined angular profile.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Charcoal.
          3.Color: Coffee brown.
          4.Color: Olive.
          5.Color: Silver grey.
          6.Color: Greenstone.
          7.Color: Autumn.
          8.Color: Brown bark.
          9.Color: Cedar.
          10.Color: Terracotta.
          11.Color: Slate.
          12.Length of Cover: 49-3/4 in (1264 mm).
          13.Width of Cover: 14-1/2 in (368 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          14.Tiles per Square: 20 (2.153 per sq m).
          15.Weight per Tile: 6.39 lbs (2.9 kg).
          16.Weight per Square: 127.87 lbs (58 kg).
          17.Minimum Roof Pitch: 3:12.
 
          E.Style: Craftsman Shake. Textured-finish tile featuring the wood-grain appearance of traditional Craftsman Shake. Designed to enhance the shadow lines and create visual contrast.
          1.Tile Shape: Deep ribbed profile.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Cedar
          3.Color: Ironstone.
          4.Color: Sierra wood.
          5.Color: Weathered wood.
          6.Color: Black iron.
          7.Color: Birch.
          8.Length of Cover: 49-3/4 in (1264 mm).
          9.Width of Cover: 14-1/2 in (368 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          10.Tiles per Square: 20 (2.153 per sq m).
          11.Weight per Tile: 6.39 lbs (2.9 kg).
          12.Weight per Square: 127.87 lbs (58 kg).
          13.Minimum Roof Pitch: 3:12.
 
          F.Style: Royal. Textured finish unique in its form, tile adds dimensions and shadow lines to your roof.
          1.Tile Shape: Shingle type design.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Ironstone.
          3.Color: Shadow wood.
          4.Color: Weathered wood.
          5.Color: Black iron.
          6.Color: Birch.
          7.Length of Cover: 49-9/16 in (1259 mm).
          8.Width of Cover: 14-1/2 in (368 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          9.Tiles per Square: 20 (2.153 per sq m).
          10.Weight per Tile: 6.61 lbs (3 kg).
          11.Weight per Square: 132.28 lbs (60 kg).
          12.Minimum Roof Pitch: 3:12.
 
          G.Style: Tudor. Textured-finish tile well suited to both modern and traditional homes.
          1.Tile Style: Traditional, European Tudor.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Provence.
          3.Color: Milano.
          4.Color: Pisa.
          5.Color: Turin.
          6.Color: Firenze.
          7.Length of Cover: 49-3/4 in (1264 mm).
          8.Width of Cover: 14-1/2 in (368 mm).
          ** NOTE TO SPECIFIER ** A ' square' in reference to roofing is references to the number to tiles or shingles per a 10 x 10 foot area.
          9.Tiles per Square: 20 (2.153 per sq m).
          10.Weight per Tile: 6.614 lbs (3 kg).
          11.Weight per Square: 132.28 lbs (60 kg).
          12.Minimum Roof Pitch: 3:12.
 
          H.Style: CF Shingle. Look like traditional asphalt shingles
          1.Concealed Fastening System: Protects fastening elements making roofs more reliable, watertight and durable than ever before.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Charcoal bland.
          3.Color: Barkwood.
          4.Color: Oakwood.
          5.Color: Estate grey.
          6.Color: Arctic grey.
          7.Length of Cover: 49-5/8 in (1260 mm).
          8.Width of Cover: 16-9/16 in (370 mm).
          9.Tiles per Area: 0.2 tiles per sq ft (2.15 tiles per sq m).
          10.Weight per Tile: 7.72 lbs (3.5 kg).
          11.Weight per Square Meter: 3.58 lbs per sq ft (7.5 kg per sq m).
          12.Minimum Roof Pitch: 3/12.
 
          I.Style: CF Shake. Look like traditional asphalt shingles
          1.Concealed Fastening System: Protects fastening elements making roofs more reliable, watertight and durable than ever before.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Charcoal bland.
          3.Color: Barkwood.
          4.Color: Oakwood.
          5.Color: Estate grey.
          6.Color: Arctic grey.
          7.Length of Cover: 49-5/8 in (1260 mm).
          8.Width of Cover: 16-9/16 in (370 mm).
          9.Tiles per Area: 0.2 tiles per sq ft (2.15 tiles per sq m).
          10.Weight per Tile: 7.72 lbs (3.5 kg).
          11.Weight per Square Meter: 3.58 lbs per sq ft (7.5 kg per sq m).
          12.Minimum Roof Pitch: 3/12.
 
          J.Style: CF Slate. Look like traditional asphalt shingles
          1.Concealed Fastening System: Protects fastening elements making roofs more reliable, watertight and durable than ever before.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Charcoal bland.
          3.Color: Barkwood.
          4.Color: Oakwood.
          5.Color: Estate grey.
          6.Color: Arctic grey.
          7.Length of Cover: 49-5/8 in (1260 mm).
          8.Width of Cover: 16-9/16 in (370 mm).
          9.Tiles per Area: 0.2 tiles per sq ft (2.15 tiles per sq m).
          10.Weight per Tile: 7.72 lbs (3.5 kg).
          11.Weight per Square Meter: 3.58 lbs per sq ft (7.5 kg per sq m).
          12.Minimum Roof Pitch: 3/12.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4CLEANING AND PROTECTION
 
          A.Upon completion of installation, remove surplus materials, rubbish, tools and equipment.
 
          B.Clean products in accordance with the manufacturers recommendations.
 
          C.Repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION