Download SECTION 07 42 13 METAL COMPOSITE WALL PANELS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 42 13
METAL COMPOSITE WALL PANELS
 
 
Copyright 2014 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ACPEXPRESS(TM); Aluminum Composite Wall Panel products.
.
This section is based on the products of ACPEXPRESS(TM), which is located at:
1036 Anderson Ave.
Fort Lee, NJ 07024
Toll Free Tel: 844-227-3977
Tel: 201-873-3600
Fax: 201-863-7401
Email: request info (info@acpexpress.com)
Web: acpexpress.com
[ Click Here ] for additional information.
ACPEXPRESS is a U.S. based company with fabrication capabilities in nine major geographic areas around the country, with headquarters in the New York Metropolitan area.
ACPEXPRESS(TM) creative team is experienced in the ACM industry with specialization in attachment systems, manufacturing, and fabrication, The company boasts patented Aluminum attachment systems and Fabrication for exterior wall cladding products that were used in landmark projects such as The Freedom Tower II at the World Trade Center, the world's tallest Holiday Inn (58) Hotel in lower Manhattan and the Brookhaven National Laboratory complex on Long Island in New York.
ACPEXPRESS(TM) innovates with a strong focus on customer experience solutions. Research and development is dedicated to providing architects and Building owners with efficient systems to achieve the project's vision while maximizing economy for long-term protection of the buildings.
The ACPEXPRESS(TM) Design and Manufacturing Team is proud to introduce first time in the world; the new MODULAR EXTERIOR-INTERIOR Attachment systems.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Exterior Metal Composite Wall Panels.
B.
Interior Metal Composite Wall Panels.
C.
Secondary Supports and Anchors to suitable solid backing.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 10 00 - Structural Metal Framing.
B.
Section 05 40 00 - Cold-Formed Metal Framing.
C.
Section 06 10 00 - Rough Carpentry.
D.
Section 07 26 00 - Vapor Retarders.
E.
Section 07 21 26 - Blown Insulation.
F.
Section 07 27 26 - Fluid-Applied Membrane Air Barriers .
G.
Section 07 60 00 - Flashing and Sheet Metal.
H.
Section 07 91 26 - Joint Fillers.
I.
Section 08 41 13 - Aluminum-Framed Entrances and Storefronts.
J.
Section 08 44 13 - Glazed Aluminum Curtain Walls.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 36/A 36M - Standard Specification for Carbon Structural Steel.
B.
ASTM A 123/A 123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
C.
ASTM A 153/A 153M - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware.
D.
ASTM A 276 - Standard Specification for Stainless Steel Bars and Shapes.
E.
ASTM A 480/A 480M - Standard Specification for General Requirements for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip.
F.
ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
G.
ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
H.
ASTM A 792/A 792M - Standard Specification for Steel Sheet, 55 % Aluminum-Zinc Alloy-Coated by the Hot-Dip Process.
I.
ASTM D 1781 - Standard Test Method for Climbing Drum Peel for Adhesives
J.
ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
K.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
L.
ASTM E 283 - Standard Test Method for Rate of Air Leakage through Exterior Windows, Curtain Walls, and Doors.
M.
ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors under the Influence of Wind Loads.
N.
ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Data sheets showing systems physical and performance characteristics.
2.
Storage and handling requirements and recommendations.
3.
Installation instructions and requirements.
C.
Shop Drawings: Show layout and elevations, dimensions and thickness of panels, connections, details and location of joints, sealants and gaskets, method of anchorage, number of anchors, supports, reinforcement, trim, flashings, and accessories.
1.
Indicate panel numbering system.
2.
Differentiate between shop and field fabrication.
3.
Indicate substrates and adjacent work with which the wall system must be coordinated.
4.
Include large-scale details of anchorages and connecting elements.
5.
Include large-scale details or schematic, exploded or isometric diagrams to fully explain flashing at a scale of not less than 1-1/2 inches per 12 inches.
D.
Design Data:
1.
Submit manufacturer's structural calculations showing sizes of framing members and loads applied to supporting structure based on design loads.
2.
Structural calculations shall be prepared by a professional engineer qualified in design of cladding system and licensed in state where system is to be installed.
E.
Test Report: Submit report of full-size mock-up tests for air infiltration, water penetration, and wind performance.
F.
Manufacturer's Field Reports: Submit reports within 48 hours of field review. State what was observed and what changes, if any, were requested or required.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
G.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
H.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
I.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
J.
Closeout Submittals: Provide manufacturer's maintenance instructions for care of finishes and warranty requirements. Submit executed warranty in Owner's name and registered with manufacturer.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with not less than three years of documented experience.
B.
Installer Qualifications: Company specializing in installing products specified in this section with not less than three years of documented experience.
C.
Design Engineer's Qualifications: Design structural supports and anchorages under direct supervision of a Structural Engineer experienced in design of this type of Work and licensed in the project location.
D.
Field Measurements: Verify actual dimensions by field measurement before fabrication; show recorded measurements on shop drawings.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's original, unopened, undamaged containers with identification labels intact.
1.
Protect finishes by applying heavy duty removable plastic film during production.
2.
Package for protection against transportation damage.
3.
Provide markings to identify components consistently with Drawings.
4.
Exercise care in unloading, storing and installing panels to prevent bending, warping, twisting and surface damage.
B.
Store products protected from exposure to harmful weather conditions and at temperature conditions recommended by manufacturer.
1.
Store in well ventilated space out of direct sunlight.
2.
Protect from moisture and condensation with tarpaulins or other suitable weather tight covering installed to provide ventilation.
3.
Store at a slope to ensure positive drainage of any accumulated water.
4.
Do not store in any enclosed space where ambient temperature can exceed 120 degrees F.
5.
Avoid contact with any other materials that might cause staining, denting, or other surface damage.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) during installation within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Wall System Warranty: Provide joint written warranty by manufacturer and installer, agreeing to correct defects in manufacturing or installation within a two year period after Date of Substantial Completion.
B.
Paint Warranty: Provide 30-year Kynar paint finish warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer, Wall Panel System; ACPEXPRESS, 1036 Anderson Ave., Fort Lee, NJ 07024. ASD. Toll Free: 844-227-3977. Phone: 201-873-3600. Fax: 201-863-7401. Email: info@acpexpress.com . www.ACPEXPRESS.com.
B.
Acceptable Manufacturer, Metal Composite Material:
1.
ALPOLIC - Mitsubishi Plastics Composites America, Inc.; 401 Volco Parkway, Chesapeake, VA 23320; Tel:757)382-5721 ; Fax: (757)436-1896; info@alpolic.com ; Website: www.alpolic-usa.com
2.
ALUCOBOND - 3A Composites USA; 23160 Network Place, Chicago, IL 60673; Toll Free: (866)275-1935; Fax: (270)527-4270; Email: laura.wilson@3acomposites.com ; Website: www.3acomposites.com
3.
REYNOBOND - Alcoa Architectural Products; 23 Seneca Road, Crandford, NJ 07016; Tel: (908)276-5690; Fax: (908)276-5854; Email: mmuntz@celtic-4.com ; Website: www.alcoa.co
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 25 00.
2.2
WALL PANEL SYSTEM
A.
Wall Panel System:
 
** NOTE TO SPECIFIER ** Select the System required from the following paragraphs as required and delete the one not required.
 
1.
ACPEXPRESS H-100 Exterior: Installed as a straight run with notches to accommodate horizontal extrusion joints that permits water to run down the wall without any snag points preventing water ingress.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.02 cfm/sq ft of wall area, maximum, when tested at 6.2 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.04 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
2.
ACPEXPRESS H-100-3D: Installed as a straight run with notches to accommodate horizontal extrusion joints that permits water to run down the wall without any snag points preventing water ingress.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.02 cfm/sq ft of wall area, maximum, when tested at 6.2 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.04 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
3.
ACPEXPRESS H-100-3D-C Exterior Concave 3D: Installed as a straight run with notches to accommodate horizontal extrusion joints that permits water to run down the wall without any snag points preventing water ingress.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.02 cfm/sq ft of wall area, maximum, when tested at 6.2 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.04 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
4.
ACPEXPRESS H-100A Exterior: Designed and ASTM structurally tested for use in Exterior applications.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 105 psf / minus 90 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.11 cfm/sq ft of wall area, maximum, when tested at 12.0 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.04 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
5.
ACPEXPRESS H-100A-3D Exterior Aluminum Attachment System: Designed and ASTM structurally tested for use in Exterior applications with H-100, H-100-3D, and H-200 panel systems.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 105 psf / minus 90 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.11 cfm/sq ft of wall area, maximum, when tested at 12.0 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.04 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
6.
ACPEXPRESS H-100A-3D-C Exterior: Designed and ASTM structurally tested for use in Exterior applications.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 105 psf / minus 90 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: 0.11 cfm/sq ft of wall area, maximum, when tested at 12.0 psf in accordance with ASTM E 283.
4)
Water Penetration: No water penetration under static pressure when tested in accordance with ASTM E 331 at a differential of 10 percent of inward acting design load, 15.0 psf minimum, after 15 minutes.
a)
Water penetration is defined as the appearance of uncontrolled water on the interior face of the wall.
b)
Design to drain leakage and condensation to the exterior face of the wall.
7.
ACPEXPRESS H-200 Interior: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
8.
ACPEXPRESS H-200-R Interior Removable: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus minus 26.6 psf and Overload Pressure of minus 40.0 psf.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
9.
ACPEXPRESS H-200-3D Interior Convex 3D: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
10.
ACPEXPRESS H-200-3D-R Interior Removable Convex 3D: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus minus 26.6 psf and Overload Pressure of minus 40.0 psf.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
11.
ACPEXPRESS H-200-3D-C Interior Concave 3D: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus 100.25 psf / minus 90.23 held for 10 seconds.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
12.
ACPEXPRESS H-200-3D-C-R Interior Removable Concave 3D: Installed as a straight run with notches to speed up the installation.
a.
Performance Requirements: Panel system shall have the following minimum performance capabilities:
1)
Thermal Movement: Provide for free and noiseless vertical and horizontal thermal movement due to expansion and contraction under material temperature range of minus 20 degrees F to 180 degrees F without buckling, opening of joints, undue stress on fasteners, or other detrimental effects; allow for ambient temperature at time of fabrication, assembly, and erection procedures.
2)
Wind Performance: Provide system tested in accordance with ASTM E 330 without permanent deformation or failures of structural members.
a)
To withstand a Uniform Structural Load of plus minus 26.6 psf and Overload Pressure of minus 40.0 psf.
b)
Maximum deflection of perimeter framing member of L/175 normal to plane of the wall; maximum deflection of individual panels of L/60.
c)
Maximum anchor deflection in any direction of 1/16 inch at connection points of framing members to anchors.
3)
Air Infiltration: NA interior application.
4)
Water Penetration: NA interior application.
B.
Panel Finish: Provide panels with a 70 percent Kynar 500/Hylar 5000 polyvinylidene fluoride (PVDF) resins, coil-coated finish.
 
** NOTE TO SPECIFIER ** Select the finish colors group required from the following paragraphs. Contact the manufacturer for the colors available.
 
1.
Standard Finishes: As selected by the Architect from the 10 standard colors available.
2.
Premium Mica Finishes: As selected by the Architect.
3.
Premium Metallic Finishes: As selected by the Architect.
4.
Custom Finish/Color: As selected by the Architect.
 
** NOTE TO SPECIFIER ** Composite Panels are available in six panel sizes including corners and can be field cut to specification. Contact the manufacturer for the sizes available.
 
C.
System Description: Metal panels, fasteners, and anchors designed to be supported by framing or other substrate provided by others; provide installed panel system capable of maintaining specified performance without defects, damage or failure.
1.
Provide system using the panel sizes and layout indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for the panel joint system required and delete the one not required.
 
2.
Provide panel jointing and gaskets indicated as a Rout and Return Dry System.
3.
Provide wet weal system using backer rod and sealant.
4.
Panels over 24 inches are provided with interior U-shaped stiffeners attached to the panel with caulking.
5.
Anchor panels to supporting framing without exposed fasteners.
2.3
MATERIALS
A.
Metal Composite Material (MCM) Sheet: Two sheets of aluminum sandwiching a solid core of extruded thermoplastic material formed in a continuous process with no glues or adhesives between dissimilar materials; core material free of voids and spaces; no foamed insulation material content.
1.
Overall Sheet Thickness: 4 mm.
2.
Face Sheet Thickness: 0.019 inches, minimum.
3.
Alloy: Manufacturer's standard, selected for best appearance and finish durability.
4.
Bond and Peel Strength: No adhesive failure of the bond between the core and the skin nor cohesive failure of the core itself below 22.4 inch-pound/inch with no degradation in bond performance, when tested in accordance with ASTM D 1781, simulating resistance to panel delamination, after 8 hours of submersion in boiling water and after 21 days of immersion in water at 70 degrees F.
5.
Surface Burning Characteristics: Flame spread index of 25, maximum; smoke developed index of 450, maximum; when tested in accordance with ASTM E 84.
6.
Flammability: Self-ignition temperature of 650 degrees For greater, when tested in accordance with ASTM D 1929.
B.
Metal Framing Members: Include all sub-girts, zee-clips, base and sill angles and channels, hat-shaped and rigid channels, and furring channels required for complete installation.
1.
Provide material strength, dimensions, configuration as required to meet the applied loads applied and in compliance with applicable building code.
2.
Sheet Steel Components: ASTM A 653/A 653M galvanized to G90/Z275 or zinc-iron alloy coated to A60/ZF180; or ASTM A 792/A 792M aluminum-zinc coated to AZ60/AZM180.
3.
Stainless Steel Sheet Components: ASTM A 480/A 480M.
C.
Flashing: Sheet aluminum; 0.040 inch thick, minimum; finish and color to match MCM sheet.
D.
Anchors, Clips and Accessories: Use one of the following:
1.
Stainless steel complying with ASTM A 480/A 480M, ASTM A 276 or ASTM A 666.
2.
Steel complying with ASTM A 36/A 36M and hot-dipped galvanized to ASTM A 153/A 153M.
3.
Steel complying with ASTM A 36/A 36M and hot-dipped galvanized to ASTM A 123/A 123M Coating Grade 10.
E.
Fasteners:
1.
Exposed fasteners: Stainless steel; permitted only where absolutely unavoidable and subject to prior approval of the Architect.
2.
Screws: Self-drilling or self-tapping Type 410 stainless steel or zinc-alloy steel hex washer head, with EPDM or PVC washer under heads of fasteners bearing on weather side of metal wall panels.
3.
Bolts: Stainless steel.
4.
Fasteners for Flashing and Trim: Blind fasteners of high-strength aluminum or stainless steel.
F.
Snap-In Silicone Joint Gaskets, 9/16 inch thick.
G.
Provide panel system manufacturer's and installer's standard corrosion resistant accessories, including fasteners, clips, anchorage devices and attachments.
2.4
FABRlCATlON
 
** NOTE TO SPECIFIER ** Edit the following to indicate desired type of channel system.
 
A.
Shop fabricate manufacturer's composite panels and attachment system to the maximum extent possible for the project. System shall allow for the free and noiseless vertical and horizontal thermal movement due to expansion and contraction. Buckling of panels, opening of joints, undue stress on fasteners, failure of sealants or any other detrimental effects due to thermal movement will not be permitted
 
** NOTE TO SPECIFIER ** Include the following for factory-fabricated panel returns. Shop fabricated panel returns can be adjusted on site to field conditions as approved by the manufacturer.
 
B.
Where indicated shop fabricate panel returns in factory.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verify dimensions, tolerances, and interfaces with other work. Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Verify substrate to determine that conditions are acceptable for product installation in accordance with manufacturers written instructions. Do not proceed with erection until unsatisfactory conditions have been corrected.
3.2
PREPARATION
A.
Protect adjacent work areas and finish surfaces from damage during installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install wall system securely allowing for necessary thermal and structural movement; comply with wall system manufacturer's instructions for installation of concealed fasteners.
C.
Do not handle or tool products during erection in manner that damages finish, decreases strength, or results in visual imperfection or failure in performance. Return component parts that require alteration to shop for refabrication, if possible, or for replacement with new parts.
D.
Do not form panels in field unless required by wall system manufacturer and approved by the Architect; comply with MCM sheet manufacturer's instructions and recommendations for field forming.
E.
Shop fabricated panel returns can be adjusted, on site, to field conditions as approved by the manufacturer.
F.
Separate dissimilar metals; use gasket fasteners, isolation shims, or isolation tape where needed to eliminate possibility of electrolytic action between metals.
G.
Install flashings as indicated on shop drawings At flashing butt joints, provide a lap strap under flashing and seal lapped surfaces with a full bed of non-hardening sealant.
H.
Install square, plumb, straight, and true, accurately fitted, with tight joints and intersections maintaining the following tolerances:
1.
Variation From Plane or Location: 1/2 inch in 30 feet of length and up to 3/4 inch in 300 feet, maximum.
2.
Deviation of Vertical Member From True Line: 0.1 inch in 25 feet run, maximum.
3.
Deviation of Horizontal Member From True Line: 0.1 inch in 25 feet run, maximum.
4.
Offset From True Alignment Between Two Adjacent Members Abutting End To End, In Line: 0.03 inch, maximum.
I.
Replace damaged products.
1.
Exception: Field repairs of minor damage to finishes are permitted only when approved in writing by Architect, panel manufacturer, and fabricator.
2.
Field Repairs to Finishes: Use only materials and methods sufficient that repairs are not discernible when viewed at distance of 10 feet under all typical light conditions experienced at the project.
3.4
FIELD QUALITY CONTROL
A.
Manufacturer's Field Services: Provide field services consisting of periodic site visits for inspection of product installation in accordance with the Drawings and Specifications.
3.5
CLEANING
A.
Ensure weep holes and drainage channels are unobstructed and free of dirt and sealants.
B.
Remove protective film after installation of joint sealers, cleaning of adjacent materials, and immediately prior to completion of work.
C.
Remove temporary coverings and protection of adjacent work areas.
D.
Clean installed products in accordance with manufacturer's instructions.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION