Download SECTION 07 44 00 FACED PANELS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 44 00
FACED PANELS
 
 
Copyright 2010 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** T. Clear/FinPan; Concrete faced insulated elements for building construction.
.
This section is based on the products of T. Clear/FinPan, which is located at:
3255 Symmes Rd.
Hamilton, OH 45015
Toll Free Tel: 800-544-7398
Tel: 513-870-9200
Fax: 513-870-9606
Email: request info (sconfer@tclear.net)
Web: finpan.com | www.tclear.com
[ Click Here ] for additional information.
FinPan focuses on manufacturing concrete building envelope products that provide durability, sustainability and energy efficiency. Choose either of our Protected Membrane Roof Systems - HeavyGUARD or LightGUARD(R) to achieve both insulation and ballast for your low slope roofing needs. For your sheathing and continuous insulation requirements look at our ProGUARD(R) Concrete Insulated Sheathing panels, which not only provide insulation and protection, but are also a perfect substrate for any type of exterior finish. To protect and insulate around your slab edge or rim joist see our WallGUARD(R) Concrete Faced Insulated Perimeter Wall Panels, which are designed to be used above and below grade. For your foundation or basement walls look for our ThermaDRY(R) Insulating Drainage Panels, which insulate and protect your concrete walls while providing drainage to move ground water away. . All of the products manufactured by FinPan and all the raw materials that go into the products are produced or mined in the USA. We are a family owned and operated company, and we take pride in manufacturing top quality American Made products.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Insulating drainage panels. (Thermadry)
B.
Concrete faced insulated sheathing. (ProGUARD)
C.
Concrete faced insulated perimeter wall panels. (WallGUARD)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 518 - Standard Test Method for Steady State Heat Flux Measurements and Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
2.
ASTM C 947 - Standard Test Method for Flexural Properties of Thin-Section Glass-Fiber-Reinforced Concrete (Using Simple Beam With Third-Point Loading).
3.
ASTM C 578 - Standard Specification for Rigid, Cellular Polystyrene Thermal Insulation.
4.
ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between 30 176C and 30 176C With a Vitreous Silica Dilatometer.
5.
ASTM D 1037 - Standard Test Methods for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials.
6.
ASTM D 1621 - Standard Test Method for Compressive Properties of Rigid Cellular Plastics.
7.
ASTM D 2394 - Standard Test Methods for Simulated Service Testing of Wood and Wood Base Finish Flooring.
8.
ASTM D 3273 - Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
9.
ASTM D 4716 - Standard Test Method for Determining the (In plane) Flow Rate per Unit Width and Hydraulic Transmissivity of a Geosynthetic Using a Constant Head.
10.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
11.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Provides design, engineering, fabrications and testing of all required components and assemblies for a complete system.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in original packages with manufacturer's labels intact and clearly identifying products.
B.
Store materials covered, dry and protected from weather, surface contamination, corrosion, damaging temperatures, construction traffic, and the causes.
C.
Keep panels, steel components and fasteners protected from the elements prior to installation.
D.
Store the panels laying flat.
E.
Do not drop panels.
F.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: T. Clear/FinPan, which is located at: 3255 Symmes Rd.; Hamilton, OH 45015; Toll Free Tel: 800-544-7398; Tel: 513-870-9200; Fax: 513-870-9606; Email: request info (sconfer@tclear.net); Web: finpan.com | www.tclear.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** THERMADRY Insulating Drainage Panels are manufactured using Dow Styrofoam extruded polystyrene insulation, with one side having vertical and horizontal channels cut into the panel and a factory-applied filter fabric adhered over the channels. Delete if not required.
 
2.2
INSULATING DRAINAGE PANELS
A.
Product: Thermadry Insulating Drainage Panels as manufactured by FinPan.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
B.
Performance: Type 750 - (25 PSI)
1.
Thickness: 2 inch (51 mm).
a.
R - Value (ASTM C518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D 1621 - psf): 2160.
c.
Flow Rate (ASTM D4716 - gpm/ft at 500 lb per sf): 9.5.
2.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D 1621 - psf): 2160.
c.
Flow Rate (ASTM D4716 - gpm/ft at 500 psf): 9.5.
3.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D 1621 - psf): 2160.
c.
Flow Rate (ASTM D4716 - gpm/ft at 500 lb per sf): 9.5.
C.
Performance: Type 1250 - (40 PSI)
1.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D 1621 - psf): 3460.
c.
Flow Rate (ASTM D 4716 - gpm/ft at 500 lb per sf): 12.
2.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C 518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D1621 - psf): 3460.
c.
Flow Rate (ASTM D 4716 - gpm/ft at 500 lb per sf): 12.
D.
Performance: Type 1750 - (60 PSI)
1.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C 518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D 1621 - psf): 5180.
c.
Flow Rate (ASTM D 4716 - gpm/ft at 500 lb per sf): 12.
2.
Thickness: 2 inches (51 mm).
a.
R - Value (ASTM C 518 - degree F-sf-h/Btu): 9.4.
 
** NOTE TO SPECIFIER ** An appropriate design factor, such as 3-1 should be applied to minimize long term compressive creep
 
b.
Compressive Strength (ASTM D1621 - psf): 5180.
c.
Flow Rate (ASTM D4716 - gpm/ft at 500 lb per sf): 12.
E.
Construction: A composite of insulation and fabric. Closely-spaced vertical and horizontal channels on one side of the panel provide rapid drainage. The filtration fabric covering these channels overlaps the adjacent panels both vertically and horizontally and prevents ingress of soil particles into the drainage system. The panels are 2 feet by 8 feet (610 mm by 2438 mm), with tongue and groove edges all four sides, and are erected vertically.
 
** NOTE TO SPECIFIER ** ProGUARD is intended to be applied directly to the exterior side of steel or wood studs with the concrete side facing out and the insulation placed directly against the studs. ProGUARD can also be attached to concreted foundation walls providing thermal protection for the building space from floor line to below ground line. The concrete exterior surface is designed to receive direct application of synthetic stucco finishes as well as sand and cement stucco, siding, synthetic stone, thin brick or other exterior finish systems. Additional waterproof coatings such as Water Armor may be applied as required by local code. Delete if not required.
 
2.3
CONCRETE FACED INSULATED SHEATHING
A.
Product: ProGUARD Insulated Sheathing Panels as manufactured by FinPan.
B.
Performance:
1.
Concrete Face:
a.
Compressive Strength-psi (ASTM D 2394):>= 2600.
b.
Flexural Strength-psi (ASTM C 947): >= 1500.
c.
Linear Variations with change in Moisture to air dry (50% RH, 73 degree F (ASTM D 1037): Width 0.02%, Length 0.02%.
d.
Surface Burning Characteristics - Flame Spread (ASTM E84): 5.
e.
Surface Burning Characteristics - Smoke Developed (ASTM E84): 0.
f.
Weigh per SF (lb):1.98.
g.
Fastener Pull Through::>= 195 lb.
h.
K-Factor: 1.6.
i.
R-Factor: 0.16.
 
** NOTE TO SPECIFIER ** Delete insulation type not required.
 
2.
Extruded Polystyrene (ASTM C 578: Type X):
a.
Product: Dow Extruded Styrofoam Insulation (XPS).
b.
Density - lbs/cf: 1.3.
c.
Compressive Strength - psi: 15.
d.
R Value per inch (75 degree F mean temperature): 5 per inch.
e.
Water Absorption (% by volume Max): 0.30%.
f.
Water Vapor Permeance 1-1/2 inches: 0.733.
g.
Water Vapor Permeance 2 inches: 0.55.
h.
Surface Burning Characteristics - Flame Spread (ASTM E 84): 5.
i.
Surface Burning Characteristics - Smoke Developed (ASTM E 84): 165.
3.
Expanded Polystyrene (ASTM C 578 - 08b Type IX):
a.
Density - lb/cf: 1.8 Minimum.
b.
Compressive Strength - psi: 25 psi.
c.
R Value per inch- (75 degree mean temperature): 4.35 to 5.0 per inch.
d.
Water Absorption (% by volume Max): <2% by volume.
e.
Water Vapor Permeance (Perm): <2.5
f.
Surface Burning Characteristics - Flame Spread (ASTM E 84): 5 at 4 inches thick.
g.
Surface Burning Characteristics - Smoke Developed (ASTM E 84): 40 to 100 at 4 inches thick.
C.
Construction: ProGUARD is a concrete faced exterior insulation consisting of 1/4 inch (6 mm) thick Util-A-Crete cement backerboard laminated to Dow Extruded Styrofoam or 2 lb/ cf. Expanded Polystyrene in thicknesses of
 
** NOTE TO SPECIFIER ** Delete panel thickness not required.
 
1.
Overall panel thickness: 1-1/4 inches (32 mm).
2.
Overall panel thickness: 1-3/4 inches (45 mm).
3.
Overall panel thickness: 2-1/4 inches (57 mm).
4.
Overall panel thickness: 3-1/4 inches (83 mm).
5.
Overall panel thickness: 4-1/4 inches (108 mm).
 
** NOTE TO SPECIFIER ** WallGUARD Concrete Faced Insulated Perimeter Wall Panels are a prefinished, "One Step" exterior perimeter foundation or wall insulation consisting of closed cell, Styrofoam(R) extruded polystyrene insulation with a factory applied 5/16 inch (8 mm) thick latex modified concrete facing. WallGUARD Concrete Faced Insulated Perimeter Wall Panels are installed using specifically designed galvanized steel mounting clips. Panels are tongue-and-groove edges on the long side. Delete if not required.
 
2.4
CONCRETE FACED INSULATED PERIMETER WALL PANELS
A.
Product: WallGUARD Concrete Faced Insulated Perimeter Wall Panels as manufactured by FinPan.
B.
Panel Performance:
1.
Wall Panel System Fire Test:
a.
Meets Uniform Building Code (UBC) 17-5 - Room Fire Test Standard for Interior of Foam Plastic Systems. Criteria are to maintain coverage of foam substrate up to 8 feet (2438 mm) from interior corner, over the duration on the test.
b.
Equivalent to current UL 17-15 and UBC 97 revised.
2.
Negative Wind Load And Gravity Shear Load Tests:
a.
Concluded that: ' Clips spaced at 2 feet (610 mm) along each horizontal joint can safely carry the wall panel vertical weight and support the panel under negative wind pressures of up to 25 psf, with a safety factor of 2.
b.
If greater wind pressures are anticipated, additional clips may be placed to provide the additional strength.
C.
Construction: Perimeter Foundation Insulation: Extruded polystyrene board to ASTM C 578 (CAN/ULC-S701) Type IV, rigid, closed cell, with integral high density skin, c/w integral 5/16 inch (8 mm) thick latex-modified concrete facing.
1.
Board Size: 2 feet by 4 feet by 2-5/16 inches and 3-5/16 inches thick (610 mm by 1219 mm by 59 mm or 84 mm).
2.
Edges: Tongue and groove sides, square edge ends.
3.
Maximum Use Temperature: 165 degree F (74 degree C).
4.
Thermal Resistance (ASTM C 518): Long term aged R-value of 5 per inch (0.03 sm K/W per mm).
5.
Foam Compressive Strength, ASTM D 1621, minimum: 35 psi (240 kPa).
6.
Compressive Strength: to ASTM D 1621, minimum 40 psi (275.6 kPa)
7.
Water Absorption (ASTM D 2842): <0.1 (0.7% by volume maximum).
8.
Water Vapor Permeance (ASTM E 96): 0.8 (50 ng/Pas m).
9.
Coefficient of Lineal Thermal Expansion ( ASTM D 696, in/in x degree F (mm/m x degree C)): 3.5 x 10-5 (6.3 x 10-2).
D.
Accessories:
1.
Metal Cap Flashing: 24 ga (0.61mm) galvanized steel J-channel; 2-1/4 inches (57mm) wide, 4 inches (102 mm) long leg and 2-1/4 inches (57mm) short leg; prefinished in color as selected.
2.
Clips and Fasteners: corrosion-resistant type, sized to suit application; as supplied by insulation manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.4
INSULATING DRAINAGE PANEL INSTALLATION
A.
Thermadry Foundation Wall Insulation:
1.
Surface shall be smooth, monolithic and free of coarse aggregate. All debris should be cleaned off footings. Waterproofing should be cured and free of solvent.
2.
Mastic adhesives compatible with the foam and the waterproofing shall be used in six large, equally-spaced daubs on the non-fabric side of the panels to adhere them to the cured waterproofing temporarily until the backfill is in place. Begin by installing the first panel vertically, with the long edge flush with corner and the fabric flap on the right. The fabric flap on the horizontal edge shall be at the bottom of the panel and positioned to prevent backfill from entering the channels. Ensure the fabric on the long edge of the panel overlaps the previous panel. Continue until a corner is reached. Cut and install the corner panels. Use adhesive or staples to hold the flap in place. Additional loose filter fabric shall be installed to assure that all gaps are covered.
3.
Multiple Tier Installation: When additional tiers are required, proceed in a manner similar of that used to install the lower tier. Use of an approved adhesive applied to the wall aide will aid in holding the board until back fill. Take care that the fabric flap of the upper panels overlaps the lower panels.
4.
Top Edge Finishing: If the top edge of the panels is below grade, the edge shall be sealed off to prevent soil entry, using a J- or Z channel, sheathing tape, or soil fabric.
5.
Above Grade Installation: If the panels extend above grade, the exposed area shall be protected from physical damage and from ultraviolet exposure with a mechanically attached protection, such as pre-painted aluminum, vinyl, pressure-treated wood or latex coating.
6.
Completing the Drainage System: The panels shall be connected to a conventional subsurface tile and gravel bed drainage system capable of carrying away water drained through the channels of the panel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Plaza Deck Installation:
1.
Where shown on the drawings and after the waterproofing membrane has been tested and accepted by the architect, loose-lay the insulation panels over the water proofing. (A thin film of water under the insulation will help it resist wind uplift during installation.) Fit all joints tightly, with the fabric up and carefully overlapped at all side and end joints. Provide temporary ballast if installation of the wearing surface is delayed.
2.
Precast Concrete Pavers (Specified in related specification): Where shown on the drawings, install the specified precast concrete pavers directly onto the insulation, maintaining tight joints. Shim unsupported paver corners as necessary to prevent rocking, using high density plastic shims.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.5
CONCRETE FACED INSULATING SHEATHING INSTALLATION
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Steel and Wood Studs Application:
1.
Concrete Insulated sheathing shall be installed horizontally with the 8 feet (2438 mm) dimension perpendicular to the studs. The layout shall permit the panel ship-lap joint to fall on a stud line and fasteners should be placed 6 inches (152 mm) on center on the panel joint. Field fasteners shall be placed a minimum of 6 inches (152 mm) on the stud line if the studs are 16 inches (406 mm) or less on center and 4-1/2 inches (114 mm) on center if the studs are 24 inches (610 mm) on center.
2.
Fastening Screws: The screws shall be self drilling and shall have a 5/8 inch (16 mm) pancake head with either a square or star drive head. The screws shall be Climacoated to resist weather corrosion and salt spray. The screws shall be supplied by FinPan in order to maintain the product warranty.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Masonry Substrate Application:
1.
For installation directly to concrete block or poured concrete, masonry type fasteners shall be used. Four 1/4 inch (6 mm) beads of a high quality, non-expanding, urethane adhesive similar to "PL Premium" shall be applied to the foam side of the panel along the four outer edges and at 12 inches (305 mm) from the long edge of the panel running the full length of the panel. Fasteners shall be applied through the concrete panel skin and foam insulation and into the masonry substrate. Fasteners shall be placed 12 inches (305 mm) O.C. over the entire panel surface. The panel fasteners shall have a weather resistant coating and all heads and panel joints shall be coated with Water Armor.
2.
All joints shall be sealed with fiberglass mesh tape embedded in an approved waterproofing compound similar to Water Armor as supplied by FinPan. Verify compatibility with the exterior finish manufacturer.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.6
CONCRETE FACED INSULATED PERIMETER WALL PANEL INSTALLATION
A.
Perimeter Insulation Substrate Examination (Poured Concrete or Concrete Block Only):
1.
Verify that the insulation boards and adjacent materials are compatible
2.
Verify that the substrate is flat, sound, clean and remove any masonry irregularities or jagged surfaces on the foundation wall.
B.
Perimeter Insulation Installation:
1.
Layout concrete-faced insulation boards to maximize board sizes. Do not use boards less than 6 inches (152 mm) wide.
2.
Install concrete-faced insulation board system in orientation as indicated or to maximize full sheets. Complete with fastening clips and cap flashing in accordance with manufacturer's installation guidelines.
3.7
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION