| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Aluminum Siding - Extruded Battens | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Alumination Architectural Products, which is located at: 2108 E Richmond Ave. Fort Worth, TX 76104 Tel: 817-678-4440 Email: request info Web: https://alumination-ap.com [ Click Here ] for additional information. At Alumination Architectural Products, our roots are deeply set in commercial construction which gives us a unique perspective. Our passion is to create an environment where our people and partners can thrive. We are inspired to build personal and business relationships with subcontractors, general contractors, and architects. Together, we thrive. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Siding; extruded battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 01 74 21 - Construction/Demolition Waste Management and Disposal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05 40 00 - Cold-formed Metal Framing: Metal framing for support of plank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07 62 00 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07 92 00 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Welding Society (AWS): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard D1.2 - Structural Welding Code - Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Architectural Manufacturers Association (AAMA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum finishes AAMA 2604 Powder Coat: High-performance super durable polyester resin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum finishes AAMA 2605 Superior-performance coating in either 70 percent (Polyvinylidene Fluoride) liquid paint coating, 70 percent PVDF 2 coat FEVE (Fluoroethylene Vinyl Ether) powder coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sheet Metal and Air Conditioning Contractors' National Association (SMACNA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Architectural Sheet Metal Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Qualifications: Manufacturer has a minimum of five years of experience in manufacturing extruded batten systems of this nature. The aluminum battens specified in this section shall be produced in a professional factory environment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The intent of a mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PRODUCT DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Delivery: Deliver batten system to job site properly packaged to provide protection against transportation damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Handling: Exercise extreme care in unloading, storing ,and erecting batten system to prevent bending, warping, twisting, scratches, and surface damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Storage: Store materials and accessories above ground on well skidded platforms or crates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | A guaranteed warranty of fifteen years is to be signed and issued in the name of the owner to cover the extruded batten material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | This warranty is limited to replacement of defective material only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Not Covered: Faulty installation which is to be rectified by the installing contractor. The manufacturer is not liable for incidental expenses or consequential damages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | See warranty details for more information. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Alumination Architectural Products, which is located at: 2108 E Richmond Ave.; Fort Worth, TX 76104; Tel: 817-678-4440; Email: request info; Web: https://alumination-ap.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ALUMINUM SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Batten Sections: Extruded 6063-T6 aluminum alloy base and extensions that snap fit together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extrusion Wall Thickness: 0.063 inch (1.60 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Batten Base: 2 inch (51 mm) wide. Suitable for all specified extensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Batten Extension: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Batten Extension: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Batten Extension: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Batten Extension: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | End Caps: Fasteners insert into countersunk openings in end caps for flush fit as indicated where ends are visible. Alloy: 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hardware and Fasteners: Bolts and screws to be zinc plated or galvanized steel required to suit application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: Powder Coating: Electrostatically applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coating: 0.002 to 0.004 inches (0.051 to 0.102 mm) per manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: As determined by the Architect from Manufacturer's offering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until the substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Inspect installed work of other trades and verify that such work is complete to a point where this work may continue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify installation may be made in accordance with approved shop drawings and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions, approved submittals, as indicated on drawings, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locate and place battens level, plumb and tight fitting at indicated alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use concealed anchors where possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install end caps at top and bottom of each batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dispose of excess materials and remove debris from site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean work in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect work against damage until final acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Replace or repair to the satisfaction of the architect all work that becomes damaged prior to final acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Repair damaged finishes so no evidence remains of corrective work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Return items to the factory that cannot be refinished in the field. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Make required alterations and refinish entire unit or provide new materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Upon completion of installation, maintain life of product by properly cleaning annually. Refer to warranty details for more information. | |||||||||||||||||||||||||||||||||||||||||||||||||