| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Steel Siding | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Klauer Mfg. Co., which is located at: 1185 Roosevelt Ext. P. O. Box 59 Dubuque, IA 52001 Tel: 563-582-7201 Fax: 563-582-2022 Email: request info Web: http://www.klauer.com [ Click Here ] for additional information. Klauer Manufacturing Company has been family-owned and operated for the past 150 years. Located in Dubuque Iowa, Klauer Manufacturing is the premiere producer of sheet metal building products. Klauer serves the residential, agricultural, and light commercial markets with durable, energy-efficient products that are easy to install, require minimal maintenance and come in various styles and colors to fit any project. The state-of-the-art facility manufactures steel siding and related accessories, aluminum soffit and fascia, aluminum and steel gutter coil and gutter accessories, residential steel and aluminum flashings, wood fiber and cement board siding accessories, metal building panels, trim, and roof ventilation products. Klauer Manufacturing supplies over 500 locations in 43 states.] | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum soffits and steel fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Rain carrying systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07 27 00 - Air Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07 60 00 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07 21 19 - Foamed-In-Place Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A653 - Standard Specification for Steel Sheet, Zinc Coated (Galvanized) or Zinc-Iron Alloy Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D226 - Standard Specification for Asphalt Saturated Organic Felt Used in Roofing and Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM D523 - Standard Test Method for Specular Gloss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM D659 - Method of Evaluating Degree of Chalking of Exterior Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM D714 - Standard Test Method for Evaluating Degree of Blistering of Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D1654 - Standard Test Method for Evaluation of Painted or Coated Specimens Subjected to Corrosive Environments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D2244 - Standard Practice for Calculation of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D2247 - Standard Practice for Testing Water Resistance of Coatings in 100 Percent Relative Humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM D2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM D4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | ASTM G53 - Practice for Operating Light- and Water-Exposure Apparatus (Fluorescent UV-Condensation Type) for Exposure of Nonmetallic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | ASTM G90 - Standard Practice for Performing Accelerated Outdoor Weathering of Materials Using Concentrated Natural Sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | National Commission for Certifying Agencies (NCCA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. Distinguish between factory and field assembled work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Overall layout, methods of attachment, provisions for movement, flashing, trim, edge and field conditions, interface with adjacent materials, locations of cutouts or special shapes, existing construction, details of edge conditions, joints, fastener and sealant placement, flashings, penetrations, and special conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items, approvals and the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installation procedures and manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Safety procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coordination with other Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Preparation, substrates, penetrations, and details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Residential Steel Siding Products: Limited life time warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Warranties apply to pre-painted products only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Klauer Mfg. Co., which is located at: 1185 Roosevelt Ext. P. O. Box 59; Dubuque, IA 52001; Tel: 563-582-7201; Fax: 563-582-2022; Email: request info; Web: http://www.klauer.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PERFORMANCE REQUIREMENTS - FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Finishing: Proprietary high-durability resin for resistance to chalking and fading, and contains high-quality exterior-grade and ceramic pigmentation for superior color stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Finishing: Proprietary composite polyester resin with ceramic pigmentation. UV resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ASTM D523: 60 degree Specular Gloss. 10-80. Gardner 60 degree meter or equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | NCCA II-12: Pencil Hardness. F - 2H. No break in the film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | NCCA II-10: Post Forming 180 degree Bend. 1-T to 2-T. No pick off with Scotch No. 610 tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM D2794: Reverse Impact, 60 inch pounds 3x Gauge on Steel, 1-1/2 X Gauge on Aluminum. Passes. No pick off with Scotch No. 610 tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM G53 Q.U.V. Weatherometer, 1000 hours. Passes. No objectionable chalking per ASTM D-659, color change per ASTM D2244 or blistering per | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM D714. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ASTM D2247L Humidity, 1000 hours at 100 degrees F and 100 percent Humidity. Passes. Less than 5 percent No. 8 blisters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | ASTM B117 Salt Spray 1000 hours 5 percent Salt Solution. Passes. Less than 5 percent No 6 blisters and Less than 1/8 inch (3 mm) creep or tape off from the scribe per ASTM D1654. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | ASTM D2244: 45 degree South Florida Exposure, 10 years. Passes. No objectionable color change. Exotic colors do not apply. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | ASTM D4214: 45 degree South Florida Exposure 10 years, chalk resistance. Passes. No objectionable gloss loss or chalking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | EMMAQUA: Accelerated Weathering, 2,000,000 Langleys, Sun 10 Arizona exposure. Passes. No objectionable gloss loss, chalking, color change or blistering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STEEL SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Steel Siding: CS Type B, 29 gauge, .015 inch (0.38 mm) thick galvanized steel coil complying with ASTM A653, and ASTM G60; 6 to 10 ounce zinc/square foot. Zinc coated on both sides a continuous hot dipped galvanizing method. Recycled Steel: 70 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory formed with a nailing flange to interlock securely with successive courses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Strength: 47,000 to 57,000 psi (324 to 393 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Yield Strength: 30,000 to 55,000 psi (205 to 380 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Clapboard: Furnished in lengths, and packed in pieces, calculated for 100 sq ft (9.29 sq m) exposed area per carton. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Exposure Dimension: 6 inch (152 mm), 12 ft 6 inch (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Exposure Dimension: 8 inch (203 mm), 12 ft 6 inch (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Exposure Dimension: Double 4 inch (102 mm), 12 ft 6 inch (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Exposure Dimension: Double 5 inch (127 mm), 12 ft (3658 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Exposure Dimension: Double 5 inch (127 mm) Dutchlap, 12 ft (3658 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Board and Batten: Batten width 2 inch (51 mm) with standard 12 inch (305 mm) panel width, 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Starter Strip: Base-line accessory which secures the first course of siding to the wall. Used with horizontal and vertical siding. Nail 12 inch (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | J-Channel: Used for receiving siding on all sides of windows and doors, at rake edges of gables and in other miscellaneous situations. Deeper J-channels are for insulated siding, and narrower J-channels for non-insulated siding. Nailed 12 inch (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Outer Corner Base: For horizontal and vertical sidings. Receives siding from both sides. Deeper bases are used with insulated siding, and narrower bases with non-insulated siding. Both flanges are nailed 12 inch (305 mm) O.C. Available in 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | and 1-1/8 inch (29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Outside Corner Cap: Snaps in place when siding installation has been completed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Sill Trim: Used to finish off ("trim") jobsite cuts on siding, as under windows, at eaves, and at porch door locations. May also be used to receive vertical siding at corners and window jambs. The snap-lock design allows siding to be notched and locked into place without face nailing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: Klauer Prestige. The exclusive paint system replicates the subtle woodgrain of natural cedar while ensuring resistance to the elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: XT-40 High Durability Coatings as manufactured by Duracoat Product Inc. Applicable to hot-dipped galvanized steel, cold rolled steel, and aluminum substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stain and scratch resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Eco System Formulation: Excellent for environmentally sensitive applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Gloss Type: High. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Gloss Type: Medium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gloss Type: Low. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: Match color of siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Basis of Design: Klauer Elite. Its precision nylon-particle additives supply texture to | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: XT-40 High Durability Coatings as manufactured by Duracoat Product Inc. Applicable to hot-dipped galvanized steel, cold rolled steel, and aluminum substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stain and scratch resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Eco System Formulation: Excellent for environmentally sensitive applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Gloss Type: High. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Gloss Type: Medium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gloss Type: Low. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: Match color of siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Delete if not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Basis of Design: Klauer Classic. Its precision nylon-particle additives supply texture to enhance the finish and super-durable polyester resins provide superior resistance to chalking, fading and environmental weathering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: XT-40 High Durability Coatings as manufactured by Duracoat Product Inc. Applicable to hot-dipped galvanized steel, cold rolled steel, and aluminum substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stain and scratch resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Eco System Formulation: Reduces pollution and are excellent for environmentally sensitive applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Gloss Type: High. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Gloss Type: Medium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gloss Type: Low. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: Match color of siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ALUMINUM SOFFITS AND STEEL FASCIA | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum Soffits: Material: Aluminum alloy 3105. 0.019 inch (0.48 mm) thick. Hardness/Temper: H-26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tensile Strength: 26,000 psi (1.79 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ultimate Shear Strength: 15,000 psi (1.03 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Yield Strength: 25,000 psi (1.72 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Panel Dimensions (WxL): 12 inch (305 mm) x 12 ft (3658 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Panel Dimensions (WxL): 16 inch (406 mm) x 12 ft (3658 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Configuration: Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Configuration: Center Vent: 6.48 sq inch per linear ft (13716 sq mm per m) air space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Configuration: Full Vent: 12.96 sq inch per linear ft (27432 sq mm per m) air space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel Fascia: CS Type B, 29 gauge, .015 inch (0.38 mm) thick galvanized steel coil complying with ASTM A653 G60; 6/10-ounce zinc/square foot. Zinc coated on both sides a continuous hot dipped galvanizing method. Recycled Steel: 70 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tensile Strength: 47,000 - 57,000 psi (324-393 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Yield Strength: 30,000 55,000 psi (205-380 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dimensions: 4 inch (101 mm) wide by 10 feet (3.048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dimensions: 6 inch (152 mm) wide by 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensions: 8 inch (203 mm) wide by 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Dimensions: 10 inch (254 mm) wide by 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: Klauer Classic Aluminum Soffit and Steel Fascia. Intended for exterior overhead installations on residential or commercial buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Match color of siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | RAIN CARRYING SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Rain-Carrying Systems as manufactured by Klauer. Prevent water damage by collecting rainwater and moving it away from walls and foundations. A variety of sizes and types of gutters, gutter coil, downspouts and all of the accessories to do the complete job. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Classic Steel Downspouts: 3 x 3 inch (76 x 76 mm). Length: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Classic Steel Elbows: 3 x 3 inch (76 x 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Classic Aluminum Downspouts: 2 x 3 inch (51 x 76 mm). Length: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Classic Aluminum Downspouts: 3 x 3 inch (76 x 76 mm). Length: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Classic Aluminum Downspouts: 3 x 4 inch (76 x 102 mm). Length: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Classic Aluminum Elbows: 2 x 3 inch (51 x 76 mm). Style A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Classic Aluminum Elbows: 2 x 3 inch (51 x 76 mm). Style B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Classic Aluminum Elbows: 3 x 3 inch (76 x 76 mm). Style A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Classic Aluminum Elbows: 3 x 3 inch (76 x 76 mm). Style B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Classic Aluminum Elbows: 3 x 4 inch (76 x 102 mm). Style A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Classic Aluminum Elbows: 3 x 4 inch (76 x 102 mm). Style B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Aluminum Drop Outlet: 2 x 3 inch (51 x 76 mm). Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Aluminum Drop Outlet: 3 x 4 inch (76 x 102 mm) Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Classic Aluminum Brickledge Offset: 2 x 3 inch (51 x 76 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Classic Aluminum Brickledge Offset: 3 x 3 inch (76 x 76 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Classic Aluminum Brickledge Offset: 3 x 4 inch (76 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Classic Aluminum Outside Strip Miters: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Classic Aluminum Inside Strip Miters: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Classic Aluminum Outside Strip Miters: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Classic Aluminum Inside Strip Miters: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Classic Aluminum Outside Strip Miters: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Classic Aluminum K-Style Inside Miters: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Classic Aluminum K-Style Outside Miters: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Classic Aluminum Left End Cap: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Classic Aluminum Right End Cap: 5 inch (127 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Classic Aluminum K-Style Inside Miters: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Classic Aluminum K-Style Outside Miters: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Classic Aluminum Left End Cap: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Classic Aluminum Right End Cap: 6 inch (152 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Classic Steel K-Style Inside Miters: 5 inch (127 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Classic Steel K-Style Outside Miters: 5 inch (127 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Classic Steel Left End Cap: 5 inch (127 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Classic Steel Right End Cap: 5 inch (127 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Classic Steel K-Style Inside Miters: 6 inch (152 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Classic Steel K-Style Outside Miters: 6 inch (152 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Classic Steel Left End Cap: 6 inch (152 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Classic Steel Right End Cap: 6 inch (152 mm). Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Coil: Steel Gutter: 11-7/8 inch (302 mm) wide | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Coil: Steel Downspout: 13-3/4 inch (349 mm) wide | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Coil: Steel Gutter: 15 inch (381 mm) wide | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Coil: Aluminum Gutter: 11-7/8 inch (302 mm) wide. 0.032 inch (0.81 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Coil: Aluminum Downspout: 13-1/4 inch (349 mm) wide. 0.032 inch (0.81 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Coil: Aluminum Gutter: 15 inch (381 mm) wide. 0.032 inch (0.81) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: As determined by the Architect from manufacture's offered color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify weather barrier installation is complete and ready for the installation of aluminum siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation of vapor retarder is specified in Section 07 27 19 - Plastic Sheet Air Barriers . | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install flashings overhead condition of openings as indicated on Drawings. Lap weather barrier over flashing | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Attach to substrate for weathertight installation; ensure that horizontal components are installed true to level, that vertical components are installed true to plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stagger lap joints in horizontal siding in uniform pattern as successive courses of siding are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install joint sealers are specified in Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean dirt from surface of installed products, using mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After completing installation, remove from project site excess materials and debris resulting from installation of vinyl products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||