| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Charred Wood Siding and Paneling | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Nakamoto Forestry North America, which is located at: 7320 N.E. 55th Ave. Portland, OR 97218 Tel: 503-512-6780 Fax: 503-828-3665 Email: request info Web: http://nakamotoforestry.com [ Click Here ] for additional information. We craft the highest-grade yakisugi siding in the world - And we've been doing it diligently for 50 years. The Nakamoto Zourin group is owned and managed by the Nakamoto family and headquartered in western Japan. We have managed sugi and hinoki forest in Hiroshima since the 1920's and have four main mills in Hiroshima and Tokushima prefectures that mill siding and flooring from sugi, hinoki, pine, oak, cherry, cedar, spruce, larch, and other species. Nakamoto Zourin is the largest siding mill in Japan and the largest manufacturer of yakisugi in the world. We are affiliated with WoodOne, the largest flooring manufacturer in Japan and the largest radiata pine timberland owner in New Zealand. Additionally, in cooperation with Sumitomo Forestry we supply our off-grade logs to the biomass fuel market in Japan. Nakamoto Forestry North America distributes jobsite-direct throughout North America from a stocking warehouse and prefinish shop in Portland, Oregon. Nakamoto Forestry Europe distributes throughout the European region from a stocking warehouse in Duesseldorf, Germany. Nakamoto Zourin is PEFC certified, a chain of custody sustainable forestry compliance standard. Worldwide we mill and ship approximately 650,000 to 810,000 square feet (60,000 to 75,000m2) of yakisugi every month, and have a surge capacity double these numbers. We can handle any size project you would like to specify our products for. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Wood siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Wood paneling. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Wood trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 20 00 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 62 00 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 07 91 13 - Compression Seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 09 90 00 - Painting and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Federal Specifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Federal Specification FF-N-105B - Nails, Brads, Staples and Spikes: Wire, Cut and Wrought. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Japanese Agricultural Standard (JAS): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | JAS1083 - Sawn Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | The siding and paneling specified in this specification is designed to fade and weather within the first year. A mockup installed under these specified parameters may weather and fade before a large project is complete and be representative of how the siding and paneling will look in the future and not how it looks at the time of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Do not expose to direct sunlight or rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Separate bundles to promote air-circulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Prior to installation, acclimatize siding and paneling at Project Site for 14 days minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Provide minimum of 30 foot candles of light measure 3 feet (914 mm) above adjacent floor surface during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Nakamoto Forestry North America, which is located at: 7320 N.E. 55th Ave.; Portland, OR 97218; Tel: 503-512-6780; Fax: 503-828-3665; Email: request info; Web: http://nakamotoforestry.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | WOOD SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Charred Wood Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis of Design: Suyaki, Exposed Char without Brushing; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Basis of Design: Gendai, Modern Once-Brushed Smooth; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Basis of Design: Pika-Pika, Twinkle-Twinkle, Wire-Brushed, Striped Pattern; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Basis of Design: Sugi; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Species: Japanese Cypress, Cryptomeria Japonica. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Grade: Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Exposed Face Grain: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Fire-Resistance Rating, ASTM E84: Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Fire-Resistance Rating, ASTM E84: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Fire-Resistance Rating, ASTM E84: Not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Maximum Moisture Content at Time of Installation: 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Shape: Shiplap. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 1x6 nominal, 9/16 x 5-5/16 inches (14 x 135 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Length: 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Length: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Shape: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 1x4 nominal, 9/16 x 3-1/2 inches (14 x 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 1x6 nominal, 9/16 x 5-11/16 inches (14 x 144 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: 1x8 nominal, 9/16 x 7-11/16 inches (14 x 195 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Length: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Length: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Installation Method: Open screen with black substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Installation Method: Closed screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Installation Method: Clapboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Installation Method: Board and batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Installation Method: Reverse board and batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | WOOD PANELING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Charred Wood Paneling: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis of Design: Suyaki, Exposed Char without Brushing; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Basis of Design: Gendai, Modern Once-Brushed Smooth; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Basis of Design: Pika-Pika, Twinkle-Twinkle, Wire-Brushed, Striped Pattern; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Basis of Design: Sugi; as manufactured by Nakamoto Forestry North America. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Species: Japanese Cypress, Cryptomeria Japonica. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Grade: Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Exposed Face Grain: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Fire-Resistance Rating, ASTM E84: Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Fire-Resistance Rating, ASTM E84: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Fire-Resistance Rating, ASTM E84: Not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Maximum Moisture Content at Time of Installation: 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Shape: Shiplap. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 1x6 nominal, 9/16 x 5-5/16 inches (14 x 135 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Length: 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Length: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Shape: Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 1x4 nominal, 9/16 x 3-1/2 inches (14 x 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 1x6 nominal, 9/16 x 5-11/16 inches (14 x 144 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: 1x8 nominal, 9/16 x 7-11/16 inches (14 x 195 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Length: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Length: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | WOOD TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Species: Japanese Cypress. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Species: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Species: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Species: Douglas Fir. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | WWPA Grade: B and better. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | WWPA Grade: C and better. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Maximum Moisture Content at Time of Installation: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Surface Texture: Rough sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Surface Texture: Resawn with fine band saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Surface Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Minimum Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Opening and Standing Trim: 1 piece single-length. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Running Trim: Joints no closer than 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Species: Western Red Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | WWPA Grade: B and better. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | WWPA Grade: C and better. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Maximum Moisture Content at Time of Installation: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Surface Texture: Rough sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Surface Texture: Resawn with fine band saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Surface Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Minimum Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Opening and Standing Trim: 1 piece single-length. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Running Trim: Joints no closer than 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Furring: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Species: Douglas Fir. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Species: Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Species: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Species: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | WWPA Grade: Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Surface Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Aluminum Flashing: 6063-T5 0.050 thick, plus or minus 0.005 inch (0.13 mm) thick extruded aluminum unless specified otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Low Profile Outside Corner: 5/8 inch (16 mm) channel. Lengths: 10 ft (3.048 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Anodized Black: No. NMBLK58. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Primed White: No. NMPRM58. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Reveal Open Outside Corner: 5/8 inch (16 mm) channel. Lengths: 10 ft (3.0481.875 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Anodized Black: No. NMBLCR58. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside Corner: Over all 1-7/8 x 1-7/8 inches ( 48 x 48 mm). Lengths: 10 ft (3.048 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Anodized Black: No. NMBLCR58. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Horizontal Z-Bar: 5/8 inch ( mm) transition. Lengths: 8 ft (2.438 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Anodized Black: No. NMBLCR58. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | J-Bar: 5/8 inch (16 mm) channel. Lengths: 10 ft (3.048 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Anodized Black: No. NMBLCR58. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Perforated J-Bar Rain Screen for 3/4 inch (19 mm) thick furring. Lengths: 10 ft (3.048 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mill Finished Aluminum: 0.032 inch (0.81 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Intake or exhaust. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 1/8 x 7/32 inches (3 x 5.5 mm) staggered hole pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Net free area for air flow (Per 10 ft Lengths): 10.7 sq ft (1 sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Type: Nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturing Standard: Federal Specification FF-N-105B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Type: Ring or spiral shank with blunt or medium-diamond point. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Minimum Length: 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Adhesive: Type recommend by Paneling Manufacturer for conditions of use. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Exterior Work: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Penetrating oil stain. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Coats: 1 coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Coats: 2 coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Satin black. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Interior Work: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Penetrating oil stain. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coats: 1 coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Coats: 2 coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Waterborne polyurethane sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coats: 2 coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Coats: 3 coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Satin black. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Apply to face surface of each member. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Apply to face and back surfaces of each member. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Apply to all 6 surfaces of each member. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Air-dry stain without artificial heat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cut with sharp, ultra-fine, Carbide-tipped finishing saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify that structure and surfaces to receive siding or paneling are straight, plumb, true, solid, rigid, dry, and properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Protect adjacent work against damage and discoloration caused by Work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Furring: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install perpendicular or on bias to direction of siding or paneling. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Install in direction indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Locate joints over solid bearing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Secure to substrate with fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Layout: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Wall Siding: Vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Wall Siding: Horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Wall Siding: Diagonal. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wall Siding: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Wall Paneling: Vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wall Paneling: Horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wall Paneling: Diagonal. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Wall Paneling: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Exterior Soffits: Run perpendicular to adjacent walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Exterior Soffits: Run parallel to adjacent walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Exterior Soffits: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Interior Ceilings: Run perpendicular to short dimension of room. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Interior Ceilings: Run parallel to short dimension of room. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Interior Ceilings: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Siding and Paneling Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fit neatly at joints and against trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Accurately scribe to adjacent Surface irregularities. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Locate Joints over solid bearing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fit accurately and neatly around any Projections. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Secure with 2 face applied fasteners located 1 inch (25 mm) from each board edge and spaced at 16 inches (406 mm) on center maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Trim external corners as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Trim external and internal corners as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Trim Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fit carefully at joints and against other members. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Locate Joints over solid bearing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bevel cut and glue end joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Flashing Installation: As required. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Wipe exposed surfaces with clean wet rage to remove any soil or foreign matter. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||