Download SECTION 07 46 33 VINYL SIDING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 46 33
VINYL SIDING
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Mastic Home Exteriors; Solid vinyl siding and soffit products.
This section is based on the products of Mastic Home Exteriors, which is located at:
2600 Grand Blvd. Suite 900
Kansas City, MO 64108
Toll Free Tel: 800-962-6973 or (800) 788-1964
Fax: 866-656-1900
Email: request info (support@mastichomesinfo.com)
Web: www.mastic.com
[ Click Here ] for additional information.
From insulated siding to board and batten and shingles to traditional lap siding, Georgia-Pacific® Vinyl Siding and Accessories siding products are designed to be virtually maintenance-free and look great for years to come. Unlike, wood, oriented strand board (OSB), or fiber cement, vinyl siding never needs to be stained or painted, holds up to the weather and is resistant to pests and moisture. This means no painting, scraping or replacing boards just a minimal amount of care will keep your home exterior looking new.
The simple lines and ease of installation have made lap siding the most popular cladding for homes. Today's vinyl siding styles include many different textures, shadow lines and colors to meet individual preferences. There are nine different Georgia-Pacific® Vinyl Siding and Accessories traditional lap siding product lines, including standard lap panels from 3 inch to 5 inch, Dutch Lap profiles, and multiple wood grain finish options.
Georgia-Pacific Vinyl Siding & Accessories are made in the U.S.A.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Solid vinyl siding.
B.
Solid vinyl soffit.
C.
Vented vinyl soffit.
D.
Vinyl trim.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 07 26 23 - Below-Grade Gas Retarders .
C.
Section 07 90 00 - Joint Protection.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D 256 - Standard Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics.
B.
ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supporting Plastics in a Horizontal Position.
C.
ASTM D 638 - Standard Test Method for Tensile Properties of Plastics.
D.
ASTM D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load.
E.
ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 Degrees C. and 30 Degrees C.
F.
ASTM D 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds.
G.
ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
H.
ASTM D 3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding.
I.
ASTM D 4477 - Standard Specification for Rigid Unplasticized Poly(Vinyl Chloride) (PVC) Soffit.
J.
ASTM D 6864 - Standard Specification for Color and Appearance Retention of Solid Colored Plastic Siding Products.
K.
ASTM D7251 - Standard Specification for Color and Appearance Retention of Variegated Color Plastic Siding Products
L.
ASTM D 7856 - Standard Specification for Color and Appearance Retention of Solid and Variegated Color Plastic Siding Products using CIELab Color Space.
M.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
N.
ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials; 2000.
O.
UBC STD 26-9 - Method of Test for the Evaluation of Flammability Characteristics of Exterior, Nonload-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus; 1997.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Regulatory Requirements: Code compliance in accordance with the following:
1.
Metropolitan Dade County, Florida.
2.
ICC Evaluation Service.
3.
State of Florida.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Maintenance and care requirements.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
D.
NAHB National Green Building Standard Submittals: Provide documentation of how the Credit will be met:
1.
Green Approved Product certificate from the NAHB Research Center's website; http://greenapprovedproducts.com.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.6
QUALITY ASSURANCE
A.
Installer Qualifications: Provide installer with not less than three years of experience with products specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-ups shall be comparison standard for remaining work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store on a flat surface under cover, stacked no more than 12 boxes high. Do not store in location where temperatures may exceed 130 degrees F.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
 
** NOTE TO SPECIFIER ** Georgia-Pacific backs its vinyl siding and soffit with a Registered Lifetime Limited Warranty. Consult actual product warranty certificates for complete coverage details.
 
A.
Provide manufacturer's standard limited lifetime warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Mastic Home Exteriors, which is located at: 2600 Grand Blvd. Suite 900; Kansas City, MO 64108 ; Toll Free Tel: 800-962-6973 or (800) 788-1964; Fax: 866-656-1900; Email: request info (support@mastichomesinfo.com); Web: www.mastic.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Siding and Soffit - General Requirements: Polyvinyl chloride products with the following characteristics:
1.
Siding: Comply with ASTM D 3679, Class 2.
2.
PVC cell classification in accordance with ASTM D 1784: 13334.
3.
Coefficient of linear expansion in accordance with ASTM D 696: 0.000029 inch per inch per degree F.
4.
Tensile strength when tested in accordance with ASTM D 638: Minimum 6,326 pounds per square inch.
5.
Modulus of elasticity when tested in accordance with ASTM D 638: Minimum 360,000 pounds per square inch, average.
6.
Izod impact, standard 1/8 inch bar when tested in accordance with ASTM D 256: 3.30 foot-pounds per inch, average.
7.
Shore D Hardness: Minimum 82.
8.
Specific Gravity: Minimum 1.39.
9.
Deflection temperature when tested in accordance with ASTM D 648: 170 degrees F, 264 pounds per square inch.
10.
Smoke density rating when tested in accordance with ASTM D 2843: 48 percent, average.
11.
Horizontal flammability, when tested in accordance with ASTM D 635:
a.
Burn distance: 20 mm.
b.
Burn time: Less than 5 seconds.
12.
Surface burning characteristics when tested in accordance with ASTM E 84: Flame spread less than 20, fuel contribution 0, smoke density 275.
13.
Fire Resistance - Siding: 1 hour, when tested in accordance with ASTM E 119, with siding applied over gypsum sheathing.
14.
Flammability - Siding: Comply with requirements of UBC Std 26-9.
 
** NOTE TO SPECIFIER ** Include the following for Caliber Double Foam Backed Siding only.
 
15.
Caliber Double 6 inch, foamed backed siding with EPS foam backing has a Permeability Rating of 5.
B.
Fasteners: Aluminum nails, alloy 5056 or 6110, having minimum tensile strength 63,000 pounds per square inch.
C.
Vapor Retarder: Specified in Section 07 26 23 - Below-Grade Gas Retarders .
D.
Joint Sealers: Specified in Section 07 90 00 - Joint Protection.
 
** NOTE TO SPECIFIER ** Select the siding and trim required from the following paragraphs. Retain only siding type or types required for project and delete those not required. Use Type designation if more than one type siding is required for project; coordinate Type designation with Drawings.
 
2.3
VINYL SIDING AND TRIM
A.
Caliber High Performance Insulated Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) and components required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 6 Traditional, R Value 2.8, 12 inches exposure; nominal 0.044 inch material thickness (Vinyl), overall thickness 1-1/8 inches; 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of Premium colors.
f.
VSI Certified Insulated siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Window and Door Surround: 3-1/2 inch exposure, 12 foot 6 inch length.
a.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following two color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint.
 
b.
Color: As selected from manufacturer's full range of standard colors.
c.
Color: As selected from manufacturer's full range of dark colors.
3.
Outside Corner Post: 12 foot length.
a.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
b.
Color: As selected from manufacturer's full range of standard colors.
c.
Color: As selected from manufacturer's full range of dark colors.
d.
Color: As selected from manufacturer's full range of Premium colors.
4.
Inside Corner Post: 12 foot length.
a.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
b.
Color: As selected from manufacturer's full range of standard colors.
c.
Color: As selected from manufacturer's full range of dark colors.
d.
Color: As selected from manufacturer's full range of Premium colors.
5.
J-Channel 1-1/4 inch: 12 foot 6 inch length.
a.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
b.
Color: As selected from manufacturer's full range of standard colors.
c.
Color: As selected from manufacturer's full range of dark colors.
d.
Color: As selected from manufacturer's full range of premium colors.
6.
Starter Strip: 12 foot 6 inch length.
7.
Extended Crown Backplate: 12 foot 6 inch length.
a.
Color: White.
8.
Transition Mold, 3-1/2 inch: 12 foot 6 inch length.
a.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following two color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Mist, Almond, Tan; Dark Colors Clay, Thistle, Flint.
 
b.
Color: As selected from manufacturer's full range of standard colors.
c.
Color: As selected from manufacturer's full range of dark colors.
B.
Compass Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 4 inch Standard Lap, 8 inches exposure; nominal 0.044 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Reverse full roll double thickness nail hem.
b.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Almond, Tan; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Bayou, Briarwood, Hampton Red, Palm, Pewter, Sagebrook, Shadow, Teak, Wedgewood; Cedar Colors, Coastal Blue, Hearthstone Brown, Northern Oak, Redwood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of Premium colors.
f.
Color: As selected from manufacturer's full range of Cedar colors.
g.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Product Description: Double 4.5 inch Standard Lap, 9 inches exposure; nominal 0.044 inch material thickness (Vinyl); 12 foot 1 inch panel length.
a.
Nailing Hem Reverse full roll double thickness nail hem.
b.
Finish: Low gloss.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: White, Cream, Almond, Tan; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Bayou, Briarwood, Hampton Red, Palm, Pewter, Sagebrook, Shadow, Teak, Wedgewood; Cedar Colors, Coastal Blue, Hearthstone Brown, Northern Oak, Redwood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of premium colors.
f.
Color: As selected from manufacturer's full range of cedar colors.
g.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
C.
Forest Ridge Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 4 inch Standard Lap, 8 inches exposure; nominal 0.044 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of Premium colors.
f.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Product Description: Double 5 inch Standard Lap, 9 inches exposure; nominal 0.044 inch material thickness (Vinyl); 12 foot 1 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
* NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of premium colors.
f.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
D.
Shadow Ridge Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 4 inch Dutch Lap, nominal 0.042 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of Premium colors.
f.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Product Description: Double 5 inch Dutch Lap; nominal 0.042 inch material thickness (Vinyl); 12 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
* NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Amber, Clay, Thistle, Flint, Hazelnut; Premium Colors: Briarwood, Pewter, Sagebrook, Wedgewood.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of premium colors.
f.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
E.
Somerset Coastal Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 6-1/2 inch beaded panel, nominal 0.044 inch material thickness (Vinyl); 12 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Smooth, brushed finish.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Thistle, Flint, Hazelnut.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
F.
Chatham Ridge Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Triple 3 inch panel, nominal 0.040 inch material thickness (Vinyl); 12 foot 1 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Smooth finish.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Blue, Cream, Gray, Olive, Pearl, Tan, White; Dark Colors Clay.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
G.
Castle Ridge Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Single 8 inch panel, nominal 0.044 inch material thickness (Vinyl); 12 foot 1 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain finish.
c.
Color: White.
d.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
H.
Vision Pro Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 4 inch Standard Lap; nominal 0.040 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Thistle, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Product Description: Double 5 inch Standard Lap; nominal 0.044 inch material thickness (Vinyl); 12 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Thistle, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM 7 7793, ASTM D 6884 and ASTM D 7251.
3.
Product Description: Double 4 inch Dutch Lap; nominal 0.040 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Thistle, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
4.
Product Description: Double 5 inch Dutch Lap; nominal 0.044 inch material thickness (Vinyl); 12 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Thistle, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
I.
Parkside Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Double 4 inch Standard Lap; nominal 0.038 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
2.
Product Description: Double 4 inch Dutch Lap; nominal 0.038 inch material thickness (Vinyl); 12 foot 6 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM 7 7793, ASTM D 6884 and ASTM D 7251.
3.
Product Description: Double 5 inch Dutch Lap; nominal 0.038 inch material thickness (Vinyl); 12 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
4.
Product Description: Double 4.5 inch Dutch Lap; nominal 0.038 inch material thickness (Vinyl); 12 foot 1 inch panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Wood Grain.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint.
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
J.
Board & Batten Vinyl Siding:
 
** NOTE TO SPECIFIER ** Select profile(s) required from the following paragraphs and delete those not required. If more than one color is required identify each color location on Drawings.
 
1.
Product Description: Single Vertical 7 inch board and batten panel, nominal 0.048 inch material thickness (Vinyl); 10 foot panel length.
a.
Nailing Hem: Enhanced 1-3/8 inch wide nail hem with 1-1/4 inch elongated nail slots on 1-5/8 inch centers.
b.
Finish: Smooth finish.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Cream, Gray, Mist, Pearl, Tan, White; Dark Colors Amber, Clay, Hazelnut, Thistle; Premium Colors, Bayou, Briarwood, Hampton Red, Palm, Pewter, Sagebrook, Shadow, Teak
 
c.
Color: As selected from manufacturer's full range of standard colors.
d.
Color: As selected from manufacturer's full range of dark colors.
e.
Color: As selected from manufacturer's full range of premium colors.
f.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
 
** NOTE TO SPECIFIER ** Select the soffit and trim required from the following paragraphs. Retain only soffit type or types required for project and delete all those not required.
 
2.4
VINYL SOFFIT AND TRIM
A.
Vinyl T/4 Soffit: Use with 1/2 inch installation accessories.
 
** NOTE TO SPECIFIER ** Select product(s) required from the following paragraphs and delete those not required.
 
1.
Product Description: Triple 4 inch Solid Soffit with pebble finish, nominal 0.035 inch material thickness; nominal 12 feet piece length.
2.
Product Description: Triple 4 inch Full-Vent Soffit with pebble finish, nominal 0.035 inch material thickness; nominal 12 feet piece length. Basketweave Venting, with Net Free Air Space of 14.34 sq. inches / square foot.
3.
Product Description: Triple 4 inch Center Vent Soffit with pebble finish, nominal 0.035 inch material thickness; nominal 12 feet piece length. Basketweave Venting, with Net Free Air Space of 4.78 sq. inches / square foot.
4.
Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint, Musket Brown.
 
5.
Color: As selected from manufacturer's full range of standard colors.
6.
Color: As selected from manufacturer's full range of dark colors.
7.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
B.
Vinyl T/3-1/3 Soffit: Use with 5/8 inch installation accessories.
 
** NOTE TO SPECIFIER ** Select product(s) required from the following paragraphs and delete those not required.
 
1.
Product Description: Triple 3-1/3 inch Solid Vertical Soffit with pebble finish, nominal 0.044 inch material thickness; nominal 12 feet piece length.
2.
Product Description: Triple 3-1/3 inch Vented Soffit with pebble finish, nominal 0.044 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 9.19 sq. inches / square foot.
3.
Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Tan, White; Dark Colors Clay, Musket Brown; Premium Color: Briarwood.
 
4.
Color: As selected from manufacturer's full range of standard colors.
5.
Color: As selected from manufacturer's full range of dark colors.
6.
Color: As selected from manufacturer's full range of premium colors.
7.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
C.
Vinyl D/5 Soffit: Use with 1/2 inch installation accessories.
 
** NOTE TO SPECIFIER ** Select product(s) required from the following paragraphs and delete those not required.
 
1.
Product Description: Premium Double 5 inch Vertical Solid Soffit with wood grain finish, nominal 0.044 inch material thickness; nominal 12 feet piece length.
2.
Product Description: Premium Double 5 inch Vertical Perforated Soffit with wood grain finish, nominal 0.044 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 6.20 sq. inches / square foot.
3.
Product Description: Standard Double 5 inch Soffit with wood grain finish, nominal 0.040 inch material thickness; nominal 12 feet piece length.
4.
Product Description: Standard Double 5 inch Perforated Soffit with wood grain finish, nominal 0.040 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 6.20 sq. inches / square foot.
5.
Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Cream, Gray, Mist, Pearl, Tan, White; Dark Colors Clay. Premium Color: Briarwood. Standard Double 5 inch Standard and Perforated is only available in Standard Colors: Almond, Tan, White and Dark Colors Clay.
 
6.
Color: As selected from manufacturer's full range of standard colors.
7.
Color: As selected from manufacturer's full range of dark colors.
8.
Color: As selected from manufacturer's full range of premium colors.
9.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
D.
Vinyl Premium Triple 4 Soffit: Use with 1/2 inch installation accessories.
 
** NOTE TO SPECIFIER ** Select product(s) required from the following paragraphs and delete those not required.
 
1.
Product Description: Premium Triple 4 inch Solid Soffit with pebble finish, nominal 0.038 inch material thickness; nominal 12 feet piece length.
2.
Product Description: Premium Triple 4 inch Center Vent Soffit with pebble finish, nominal 0.038 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 1.956 sq. inches / square foot.
3.
Product Description: Premium Triple 4 inch Full Vent Soffit with pebble finish, nominal 0.038 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 5.867 sq. inches / square foot.
4.
Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Beige, Blue, Cream, Gray, Mist, Olive, Pearl, Tan, White; Dark Colors Clay, Flint, Musket Brown.
 
5.
Color: As selected from manufacturer's full range of standard colors.
6.
Color: As selected from manufacturer's full range of dark colors.
7.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
E.
Beaded Soffit: Use with 3/8 inch installation accessories.
 
** NOTE TO SPECIFIER ** Select product(s) required from the following paragraphs and delete those not required.
 
1.
Product Description: Beaded 7 inch exposure Solid Soffit with pebble finish, nominal 0.040 inch material thickness; nominal 12 feet piece length.
2.
Product Description: Beaded 7 inch exposure Hidden Vent Soffit with pebble finish, nominal 0.040 inch material thickness; nominal 12 feet piece length. Net Free Air Space of 2.66 sq. inches / square foot.
3.
Nailing Hem: Single-row, with elongated nailing holes 1-1/4 inches long at 1-5/8 inches on center.
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required. Colors available include Standard Colors: Almond, Tan, White; Dark Colors Clay.
 
4.
Color: As selected from manufacturer's full range of standard colors.
5.
Color: As selected from manufacturer's full range of dark colors.
6.
VSI Certified Vinyl siding with Color Retention: Meets or exceeds requirements of ASTM D 7856, ASTM D 6864, and ASTM D 7251.
F.
Vinyl Trim:
 
** NOTE TO SPECIFIER ** Select Vinyl Trim profiles from the following paragraphs as required for project. Delete the paragraphs not equired.
 
1.
Soffit J-Trim 3/8 inch: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 3/8 inch channel width; ________ color. Length 12 foot 6 inches.
2.
Soffit J-Trim 1/2 inch: Channel, 1-1/2 inches nailing leg, 3/4 inch forward leg, 1/2 inch channel width; ________ color. Length 12 foot 6 inches.
3.
Soffit F-Trim: Channel, 1-1/2 inches reveal, 1/2 inch forward leg, 3/4 inch depth; ________ color. Length 12 foot 6 inches.
4.
H-Mold: 5/8 inch with pebble finish, 1-7/8 exposed face. Length 12 foot 6 inches.
5.
Fascia: 8 inch with wood grain finish. Length 12 foot 6 inches.
6.
J-Channel: Channel, 1-1/2 inch nailing leg, 3/4 inch forward leg, 1/2 inch channel width; ________ color.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared. Verify dimensions and acceptability of substrate
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Installation of vapor retarder is specified in Section 07 26 23 - Below-Grade Gas Retarders .
C.
Attach vinyl products to substrate for weathertight installation; ensure that horizontal components are installed true to level, that vertical components are installed true to plumb.
D.
Stagger lap joints in horizontal siding in uniform pattern as successive courses of siding are installed.
E.
Install joint sealers are specified in Section 07 90 00 - Joint Protection.
3.4
ADJUSTING AND CLEANING
A.
Clean dirt from surface of installed products, using mild soap and water.
B.
After completing installation, remove from project site excess materials and debris resulting from installation of vinyl products.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION