Download SECTION 07 46 33 PVC SIDING AND BOARDS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 46 33
PVC SIDING AND BOARDS
 
 
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Sagiper North America Inc., PVC siding and boards.
This section is based on the products of Sagiper North America Inc., which is located at:
13179 - 156 Street NW
Edmonton, Alberta T5V 1V2
Tel: (780) 482-3445
Fax (888) 890-7069
Email: HYPERLINK "mailto:" info@sagipernorthamerica.com;
Web: sagipernorthamerica.com
[ Click Here ] for additional information.
Born in 1994, Sagiper emerged into the European market and revolutionized the construction and renovation industry by introducing its high quality PVC product lines. Since then SAGIPER has continued its relentless pursuit in maintaining and developing its products to provide aesthetically pleasing, maintenance free, and modern finishing solutions for all of its end users.
Realizing its potential for growth, Sagiper was introduced to the North American market in the summer of 2012 and has since gained exceptional awareness and popularity for its high quality vinyl coated PVC product lines. Sagiper North America was then founded and is now the exclusive branch for all Sagiper product lines in North America.
Sagiper North America stands behind its products, understanding the importance of quality and durability to its end users, by providing extended warranties on all of its product lines.
Sagiper and Sagiper North America continue to work together extensively on improving and developing both existing and new products lines tailored for the North American market.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
PVC panels and accessories for exterior walls. (SAGIWALL)
B.
PVC planks and accessories for exterior soffits. (SAGIREV) (SAGICORE)
C.
PVC planks and accessories for interior walls and ceilings. (SAGIREV) (SAGICORE)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 07 21 26 - Blown Insulation.
C.
Section 07 62 00 - Sheet Metal Flashing and Trim.
D.
Section 07 90 00 - Joint Protection.
E.
Section - .
F.
Division 13 - Fire Suppression: Coordination of sprinkler heads penetrating through panel materials.
G.
Division 16 - Electrical: Coordination of electrical work penetrating through panel materials.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 635 - Standard Specification for the Manufacture, Performance, and Testing of Metal Suspension Systems for Acoustical Tile and Lay-in Panel Ceilings.
2.
ASTM D 635 - Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supported Plastics in a Horizontal Position.
3.
ASTM E 330/E 330M - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights, and Curtain Walls by Uniform Static Air Pressure Difference, Procedure B.
B.
Canadian Construction Materials Centre (CCMC) Evaluation Report 14043-R.
C.
CAN/CGSB-41.24-95 - Rigid Vinyl Siding, Soffits and Fascia.
D.
Deutsches Institut fUr Normung (DIN): DIN 53495 - Testing of PVC; Determination of Water Absorption.
E.
Underwriters Laboratories Inc (UL): CAN/ULC S102.2-10, Standard Method of Test for Surface Burning Characteristics of Flooring, Floor Coverings, and Miscellaneous Materials and Assemblies.
F.
Underwriters Laboratories Inc (UL): CAN/ULC S134-13, Standard Method of Fire Test of Exterior Wall Assemblies.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
** NOTE TO SPECIFIER ** Delete submittals not required.
 
B.
Product Data: Submit manufacturer's product data and installation instructions for each type of Product specified.
C.
Samples for Verification: Submit actual samples, full profile width x approximately 200 mm (7.8 inches) long, of materials proposed for use on the Project for each profile and colour/pattern of board required.
D.
Manufacturer's installation instructions.
E.
Source Quality Control Submittals: Submit test results for fire testing in accordance with building code.
F.
Test and Evaluation Reports: Submit CCMC evaluation report for PVC boards for exterior applications.
G.
Operation and Maintenance Data: Submit manufacturers' instructions for repair and cleaning procedures. Include name of original installer and contact information.
H.
Warranty Documentation: Submit manufacturer's warranty documentation.
 
** NOTE TO SPECIFIER ** Delete maintenance materials if not required.
 
I.
Maintenance Materials:
1.
Supply one manufacturer's touch-up pen for each colour on the Project.
2.
Extra Boards: Equal to 1 percent of installed boards in manufacturer's standard maximum board lengths.
3.
Accessories: One of each accessory and trim shape in manufacturer's standard maximum lengths.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Three years successful experience installing specified Products or similar products, with similar scope to this Project.
B.
Compliance Certification: Submit certificates from manufacturer indicating tested performance requirements required by Authorities Having Jurisdiction.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up:
1.
Prepare a full size mock-up of PVC board at the Project site for Consultant's review. Include each type of material and accessory, one outside corner, and an intersection with a door or window.
2.
Once mock-up is accepted, maintain in an undisturbed condition throughout the construction period.
 
** NOTE TO SPECIFIER ** Delete if not allowed.
 
3.
Mock-ups may remain as part of the final Work, if undamaged at time of Substantial Completion.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store vinyl siding, soffits, and accessories in clean, dry area, out of direct sunlight.
C.
Avoid exposure to ketones, cyclic ethers, and aromatic hydrocarbons (such as benzene and toluene).
1.7
SITE CONDITIONS
 
** NOTE TO SPECIFIER ** Delete conditions not required.
 
A.
Interior Ambient Conditions: Proceed with installation at interior locations only after building envelope is complete and relative humidity typical of when building is in permanent operation.
B.
Exterior Ambient Conditions: Proceed with installation at exterior locations when ambient temperatures are not below minus 10 degrees Celsius.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** Delete warranty not required.
 
A.
Manufacturer's Warranty, Interior locations, manufacturer's limited lifetime warranty.
B.
Manufacturer's Warranty, Exterior locations, manufacturer's limited fifteen years against vinyl peeling, or vinyl fading/discolouration; and PVC core warping or splitting.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: SAGIPER North America , which is located at: 13179 - 156 St. N.W.; Edmonton, AB, Canada T5V 1V2; Tel: 780-482-3445; Fax: 888-890-7069; Email: request info (info@sagipernorthamerica.com); Web: sagipernorthamerica.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
PERFORMANCE REQUIREMENTS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
System shall be in compliance with CAN/ULC S134.
B.
Board Material Performance:
1.
UV Resistance: Minimum 97 percent reflected.
2.
Water Absorption (DIN 53495): 0.04% maximum.
3.
Impact Resistance (H Sphere Hardness): 120 N/sq.mm.
4.
Shear Strength: 5.5 KJ/sm.
5.
Coefficient of Expansion: 8x10-5K-1.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
For interior ceiling or wall materials, provide materials in compliance with building code, and as follows:
 
** NOTE TO SPECIFIER ** Select flame spread rating required.
 
a.
Flame Spread Rating: 25 maximum.
b.
Flame Spread Rating: ____ maximum.
 
** NOTE TO SPECIFIER ** Select smoke develop classification required.
 
c.
Smoke Developed Classification: 315 maximum.
d.
Smoke Developed Classification: ____ maximum.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
PVC SIDING FOR EXTERIOR WALLS AND SOFFITS
A.
PVC Siding: Extruded rigid boards, with transparent PVDF layer over a protective transparent polymethylmethacrylate (PMMA) layer, over a decorative PMMA film factory applied on extruded PVC board substrate.
 
** NOTE TO SPECIFIER ** Delete types not required. Note SAGICORE is only available in with and 8 inch profile.
 
1.
Walls: SAGIWALL tongue and groove heavy gauge PVC panels.
2.
Soffits: SAGIREV tongue and groove corrugated PVC planks.
3.
Soffits: SAGICORE tongue and groove corrugated PVC planks.
 
** NOTE TO SPECIFIER ** Select required appearance. Delete appearances not required.
 
4.
Appearance: Wood.
a.
Texture: Embossed wood grain appearance.
 
** NOTE TO SPECIFIER ** Select required finish. Delete finishes not required.
 
b.
Finish: REF 1 Blonde Oak.
c.
Finish: REF 2 Port Redwood.
d.
Finish: REF 3 Chocolate Blackwood.
e.
Finish: REF 4 Espresso Blackwood.
f.
Finish: REF 5 White Oak.
g.
Finish: REF 6 Hazel Oak.
h.
Finish: REF 7 Brazilian Redwood.
i.
Finish: REF 8 Caramel Cedar.
j.
Finish: REF 9 Carmel Zebrawood.
k.
Finish: REF 10 Cherry Zebrawood.
l.
Finish: REF 11 Pine Zebrawood.
m.
Finish: REF 12 Titanium Coalwood.
n.
Finish: REF 13 Light Maple.
o.
Finish: REF 14 Walnut Blackwood.
5.
Appearance: Metallic.
a.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** Select required finish. Delete finishes not required.
 
b.
Finish: REF 50 Absolute Silver.
c.
Finish: REF 60 Absolute White
d.
Finish: REF 70.
e.
Finish: REF 71.
f.
Finish: REF 72.
g.
Finish: REF 73.
h.
Finish: REF 74.
i.
Finish: REF 75.
j.
Finish: REF 76.
k.
Finish: REF 77.
l.
Finish: REF 78.
m.
Finish: REF 79 Knotty Maple.
n.
Finish: REF 80 Mocha Redwood.
o.
Finish: REF 81 Chestnut Blackwood.
p.
Finish: REF 82 Desert Oak.
q.
Finish: REF 83 Mountain Oak.
r.
Finish: REF 84 Monument Oak.
6.
Appearance: Solid Colour.
a.
Texture: Embossed wood grain appearance.
 
** NOTE TO SPECIFIER ** Select required finish. Delete finishes not required.
 
b.
Colour: RAL 9010 - Pure White.
c.
Colour: RAL 9001 - Cream.
d.
Colour: RAL 7035 - Light Grey.
e.
Colour: RAL 7001 - Silver Grey.
f.
Colour: RAL 7016 - Anthracite Grey.
g.
Colour: RAL 3011 - Brown Red.
h.
Colour: RAL 3005 - Wine Red.
i.
Colour: RAL 6005 - Moss Green.
j.
Colour: RAL 6009 - Fir Green.
k.
Colour: RAL 5011 - Steel Blue.
 
** NOTE TO SPECIFIER ** Select required profile. Delete profile not required.
 
7.
Board Profile: 6 inch (150 mm) channeled groove profile.
8.
Board Profile: 6 inch (150 mm) V-groove profile.
 
** NOTE TO SPECIFIER ** Select required length. Custom board lengths are more expensive than standard lengths. Delete lengths not required.
 
9.
Board Length: 12 feet (3660 mm).
10.
Board Length: 19 feet (5790 mm).
11.
Board Length: Manufacturer's standard maximum lengths to minimize site joints.
12.
Board Length: Custom fabricated to ___ feet (___ mm) length.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Aluminum Accessories:
1.
Factory coated:
 
** NOTE TO SPECIFIER ** Delete colour option not required.
 
a.
Colour to match board finish.
b.
Contrasting colour as indicated on Drawings.
2.
Length: 6 m (19 feet 8 inches).
 
** NOTE TO SPECIFIER ** Delete accessory types not required.
 
3.
J-shape starter clip.
4.
L-shape corner 35 mm x 48 mm (1.37 x 1.89 inches).
5.
L-shape corner 35 mm x 150 mm (1.37 x 5.91 inches).
6.
Mold "Punch Line."
7.
Outer corner 35 mm x 35 mm (1.37 x 1.37 inches).
8.
H-mold.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
WPC Accessories:
1.
Factory coated:
 
** NOTE TO SPECIFIER ** Delete colour option not required.
 
a.
Colour to match board finish.
b.
Contrasting colour as indicated on Drawings.
2.
Length 2.20 m (7 feet 2-5/8 inches).
3.
Keel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
PVC PLANKS FOR INTERIOR WALLS AND CEILINGS
A.
PVC Planks: Extruded rigid boards, with transparent PVDF layer over a protective transparent polymethylmethacrylate (PMMA) layer, over a decorative PMMA film factory applied on extruded PVC board substrate.
1.
Type: SAGIREV tongue and groove corrugated PVC planks.
2.
Type: SAGICORE tongue and groove corrugated PVC planks.
 
** NOTE TO SPECIFIER ** Select required appearance. Delete appearances not required.
 
3.
Appearance: Wood.
a.
Texture: Embossed wood grain appearance.
 
** NOTE TO SPECIFIER ** Select required finish. Delete finishes not required.
 
b.
Finish: REF 1 Blonde Oak.
c.
Finish: REF 2 Port Redwood.
d.
Finish: REF 3 Chocolate Blackwood.
e.
Finish: REF 4 Espresso Blackwood.
f.
Finish: REF 5 White Oak.
g.
Finish: REF 6 Hazel Oak.
h.
Finish: REF 7 Brazilian Redwood.
i.
Finish: REF 8 Caramel Cedar.
j.
Finish: REF 9 Carmel Zebrawood.
k.
Finish: REF 10 Cherry Zebrawood.
l.
Finish: REF 11 Pine Zebrawood.
m.
Finish: REF 12 Titanium Coalwood.
n.
Finish: REF 13 Light Maple.
o.
Finish: REF 14 Walnut Blackwood.
4.
Appearance: Metallic.
a.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** Select required finish. Delete finishes not required.
 
b.
Finish: REF 50 Absolute Silver.
c.
Finish: REF 60 Absolute White wood.
d.
Finish: REF 70.
e.
Finish: REF 71.
f.
Finish: REF 72.
g.
Finish: REF 73.
h.
Finish: REF 74.
i.
Finish: REF 75.
j.
Finish: REF 76.
k.
Finish: REF 77.
l.
Finish: REF 78.
m.
Finish: REF 79 Knotty Maple.
n.
Finish: REF 80 Mocha Redwood.
o.
Finish: REF 81 Chestnut Blackwood.
p.
Finish: REF 82 Desert Oak.
q.
Finish: REF 83 Mountain Oak
r.
Finish: REF 84 Monument Oak.
5.
Appearance: Integral Colour.
a.
Texture: Embossed wood grain appearance.
 
** NOTE TO SPECIFIER ** Select required finish. Sagicore is only available in white (Blanco). Delete finishes not required.
 
b.
Colour: REF Blanco.
c.
Colour: REF Marfim.
d.
Colour: REF Madeira.
e.
Colour: REF Medeira Escura.
 
** NOTE TO SPECIFIER ** Select required profile. Sagicore is only available in 8 inch profile. Delete profiles not required.
 
6.
Board Profile: 4 inch (100 mm).
7.
Board Profile: 6 inch (150 mm).
8.
Board Profile: 8 inch (200 mm).
 
** NOTE TO SPECIFIER ** Select required length. Delete lengths not required.
 
9.
Board Length: 12 feet (3660 mm).
10.
Board Length: 19 feet (5790 mm).
11.
Board Length: Manufacturer's standard maximum lengths to minimize site joints.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Aluminum Accessories:
1.
Factory coated:
 
** NOTE TO SPECIFIER ** Delete colour option not required.
 
a.
Colour to match board finish.
b.
Contrasting colour as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete accessory types not required.
 
2.
Clip Crown Molding.
3.
Outside Corner.
4.
J-Mold "Punch Line."
5.
Cove trim.
6.
Outer Corner.
7.
Inner Corner.
8.
Punch Line.
9.
H-mold "Jointer."
10.
Corner Guard.
11.
2-piece Cove Trim Clip.
12.
Vent Strip.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
PVC Accessories:
1.
Factory coated:
 
** NOTE TO SPECIFIER ** Delete colour option not required.
 
a.
Colour to match board finish.
b.
Contrasting colour as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete accessory types not required.
 
2.
Skirting with clip, 70 mm x 16 mm.
3.
Lath.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Suspension System:
1.
Metal Suspension System for Interior Ceilings: Direct hung metal suspension system, meeting requirements of ASTM C635/C635M for intermediate duty, concealed tee bar.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
ACCESSORlES
A.
Fasteners: Pan head wafer screws:
 
** NOTE TO SPECIFIER ** Delete material requirements not required.
 
1.
Galvanized steel for exterior locations.
2.
Stainless steel for exterior locations.
3.
Galvanized steel for exterior locations and interior high humidity locations.
4.
Stainless steel for exterior locations and interior high humidity locations.
 
** NOTE TO SPECIFIER ** Delete length requirement not required.
 
5.
Length: To penetrate framing by 19 mm (0.75 inches) minimum.
6.
Length: To penetrate structural sheathing by 19 mm (0.75 inches) minimum.
B.
Sealant: Type as recommended by manufacturer, colour to match boards.
PART 3 EXECUTION
 
3.1
EXAMINATION
 
** NOTE TO SPECIFIER ** Delete items not required.
 
A.
Verify substrate framing is braced or sheathed to resist racking loads in accordance with the building code.
B.
Verify substrate or framing has adequate fastener withdrawal resistance before beginning installation.
C.
Verify weather barrier is installed over substrate or framing before beginning installation.
D.
Beginning installation indicates Installer's acceptance of substrate as suitable to accept siding and soffits.
3.2
PREPARATION
A.
Prior to installation, randomly mix board bundles to maximize variation appearance and minimize pattern repeats. See installation guide.
B.
Select boards of longest possible lengths.
3.3
INSTALLATION
A.
Install boards in accordance with manufacturer's installation instructions, and as indicated in Contract Documents.
B.
Securely attach boards using methods and materials recommended by board manufacturer for wind load conditions at Project site.
C.
Scribe and cut as required to fit abutting walls and adjacent surfaces, and to accommodate other materials where penetrating through boards. Secure boards and accessories in place, rigid, plumb and square, and as follows:
1.
Install work with joints concealed behind corner trims and other manufacturer's trim accessories.
2.
Locate fasteners in center of elongated slots without binding the board, to allow for thermal movement. Allow for board expansion/contraction gaps as recommended by manufacturer, with consideration given to the temperature at time of installation.
3.
Select each board to avoid the appearance of a repeating pattern.
4.
Install boards with end joints concealed by H-shaped trim or perimeter trims.
D.
Where aluminum trims are cut on site, apply sealant to edges. Install sealant in accordance with sealant manufacturer's instructions.
E.
Interface with Adjacent or Other Work: Install door and window trim pieces in maximum lengths.
F.
Adhesive installation is not acceptable.
G.
Fasteners exposed to view will only be accepted with prior approval of Consultant and board manufacturer.
3.4
FIELD QUALITY CONTROL
A.
After installation of siding and soffits, check entire surface for obvious flaws or defects.
B.
Where minor surface damage has accidentally occurred, touch-up by methods recommended by board manufacturer.
C.
Replace damaged materials that cannot be satisfactorily repaired.
3.5
CLEANING
A.
Cleaning: Where dirt or other foreign contaminants occur, perform cleaning of boards in accordance with manufacturer's instructions.
END OF SECTION