Download SECTION 07 46 46 FIBER CEMENT SIDING ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 07 46 46
FIBER CEMENT SIDING ACCESSORIES
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Tamlyn; Fiber Cement siding trim and accessory products.
.
This section is based on the products of Tamlyn, which is located at:
13623 Pike Rd.
Stafford, TX 77477-5103
Toll Free Tel: 800-334-1676
Tel: 281-499-9604
Fax: 281-499-8948
Email: request info (idaniels@tamlyn.com)
Web: www.tamlyn.com | www.xtremetrim.com
[ Click Here ] for additional information.
Cement Fiber Siding Trim and accessories by XtremeTrim consists sustainable extruded aluminum and PVC profiles. Usable in interior or exterior applications. XtremeTrim(R) profiles are designed to work together as a system to create an aesthetically attractive and durable appearance. It is a highly value-added product allowing many different, and even startlingly dramatic design options not available using other materials. The use of the reveal trim system allows blending in or creating a profile/color contrast with the cement siding (shadow lines etc.).
Our Reveal Panel Trim is available in standard primed (ready to paint), color match, and anodized finishes. Many architects are becoming ever more concerned about the longevity of the products they specify. While galvanized reveal trims are initially less expensive, they do not perform as well as aluminum in the long run.
Fiber Cement Flashing System products are not part of an Exterior Insulation Finishing System (EIFS) and not designed or intended to be used in an EIFS or similar system. XtremeTrim(R) panel reveal profiles do not form a moisture management system. The Architect and Builder are responsible for designing and installing a code compliant building envelope (rainscreens, etc.).
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Cement Fiber Siding Trim and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry. Wood framing and sheathing
B.
Section 07 21 26 - Blown Insulation.
C.
Section 07 27 26 - Fluid-Applied Membrane Air Barriers .
D.
Section 07 27 00 - Air and Moisture Barriers
E.
Section 07 46 33 - Plastic Siding.
F.
Section 09 90 00 - Painting and Coating.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
B.
ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
C.
AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum.
D.
AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
E.
AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels.
F.
US Green Building Council.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Allowable tolerances in horizontal planes:
1.
Variation from level: plus 1/8 inch in 10 feet.
B.
Allowable tolerances in framed vertical construction:
1.
Position: plus 1/4 inch maximum variation from design position.
2.
Alignment: 1/8 inch in 8 feet; 1/4 inch maximum in any continuous wall, line or surface.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Literature marked to include the products to be used as indicated on the Drawings. Include finish(s) for each.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product Data for Credit MR 2.1 and 2.2: For products being recycled, documentation of total weight of project waste diverted from landfill.
2.
Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content
a.
Include statement indicating costs for each product having recycled content.
3.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of all components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum 5 years documented experience.
B.
Installer Qualifications: Company specializing in performing Work of this section with minimum 3 years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's original, unopened, undamaged packaging with identification labels intact.
B.
Stack accessories off floor on pallets or similar platforms providing continuous support for accessories to prevent sagging. Stack accessories so that long lengths are not over short lengths.
C.
Handle materials to prevent damage to surfaces, edges and end of aluminum trims. Reject and remove damages material from site.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.10
WARRANTY
A.
Provide with the manufacturers limited 10 year warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
 
A.Acceptable Manufacturer: R.H. Tamlyn & Sons, LP; 3623 Pike Road, Stafford, TX 77477. Phone: 800-334-1676. Fax: 281-499-8948. Web: www.tamlyn.com & www.xtremetrim.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
A.
Substitutions: Not permitted.
B.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS GENERAL
A.
Extruded Aluminum Shapes: ASTM B 221, 6063-T5 .050 inch plus or minus .005 inch.
B.
Sheet Aluminum: ASTM B 209; 5005 alloy, H15 or H34 temper.
C.
Mechanical Fasteners: Aluminum, stainless steel or other non-corrosive materials compatible with aluminum trim.
D.
All profiles are 10 foot Length unless otherwise indicated
 
** NOTE TO SPECIFIER ** Use the manufacturers profile drawings to select the products required and indicated on the Drawings with the manufacturers Profile designations. Edit the following paragraphs as required and applicable to project. Delete the paragraphs for products that are not applicable.
 
2.3
SIDING ACCESSORY PROFILES
A.
J Mold:
1.
Acceptable product: JMH and JMS
2.
Characteristics:
a.
Description: J Mold provides a termination designed to cover the edge of Fiber Cement at intersections and at sides of door and window openings.
b.
Material: 6063 T5 Extruded aluminum.
c.
Dimensions: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
B.
Inside Corners:
1.
Acceptable product: XIC, XICLP and XICB 2. Characteristics:
a.
Description: Inside corners create square terminations with differing looks for Fiber Cement.
b.
Material 6063 T5 Extruded aluminum.
c.
Dimension and Design: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
C.
Outside Corners:
1.
Acceptable product: XOCR, XOCLP, XOCBL, XOCB, XOCBT and XOCBN
2.
Characteristics:
a.
Description: Outside corners create square terminations with differing looks for Fiber Cement.
b.
Material 6063 T5 Extruded aluminum.
c.
Dimension and Design: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
D.
Vertical Reveals:
1.
Acceptable product: RV, BRV, SHM, RVB, RVBN, RVT and TM
2.
Characteristics:
a.
Description: Vertical Reveals create clean lines in varying designs between Fiber Cement.
b.
Material 6063 T5 Extruded aluminum.
c.
Dimension and Design: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
E.
Horizontal Reveals:
1.
Acceptable product: XZH, XZS, RH, BRH, CQZ and RHB
2.
Characteristics:
a.
Description: Horizontal Reveals create clean lines in varying designs between Fiber Cement.
b.
Material 6063 T5 Extruded aluminum.
c.
Dimension and Design: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
F.
Starter Strip:
1.
Acceptable product: XS
2.
Characteristics:
a.
Description: Provides an exposed flush termination at the bottom horizontal edges of Fiber Cement.
b.
Material 6063 T5 Extruded aluminum.
c.
Dimension and Design: As indicated on Drawings.
d.
Color/Finish: As indicated on the Drawings.
G.
Window Flashing:
1.
Acceptable product: XWF
2.
Characteristics:
3.
Description: Creates clean reveal between the horizontal ends of Fiber Cement and the tops of doors and windows. Profile shape channels moisture out and away.
a.
Material 6063 T5 Extruded aluminum.
b.
Dimension and Design: As indicated on Drawings.
c.
Color/Finish: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the ones not required.
 
2.4
FlNlSHES
A.
Shop finish aluminum components as follows"
1.
Architectural Class II Anodic (204-R1) AA M12-C22-A31 Thickness to be .4 mil and shall conform to AAMA 611-98.
a.
Color: Clear Anodized (Standard)
2.
Architectural Class I Anodic (215-R1) AA M12-C22-A41 Thickness to be .7 mil and shall conform to AAMA 611-98.
a.
Color: Clear Anodized.
3.
Architectural Class I Anodic with electrostatically deposited color AA-M12-C22-A44. Thickness to be .7 mil and shall conform to AAMA 611-98.
a.
Color: Gold Anodized..
b.
Color: Light Bronze Anodized
c.
Color: Medium Bronze Anodized
d.
Color: Dark Bronze Anodized.
e.
Color: Black Anodized.
f.
Color: As selected by Architect from manufacturers standard colors.
4.
Baked acrylic enamel organic finish electrostatically applied over pretreated aluminum. Finish shall be a one coat, one bake paint system with a .8 mil minimum overall dry film thickness and shall conform to AAMA 2603-98.
a.
Color: Bronze Paint.
b.
Color: White Paint.
c.
Color: As selected by Architect from manufacturers standard colors.
5.
High performance organic finish electrostatically applied over pretreated aluminum. Finish shall be based on 50 percent fluoropolymer resin and be applied as a two coat, two bake paint system with a 1.2 mil minimum thickness and shall conform to AAMA 2604-98. (Some colors may require a clear protective topcoat to protect the pigmented coating.
a.
Color: As selected by Architect from manufacturers custom colors.
6.
High performance organic finish electrostatically applied over pretreated aluminum. Finish shall be based on 70 percent fluoropolymer resin and be applied as a two coat, two bake paint system with a 1.2 mil minimum thickness and shall conform to AAMA 2605-98. (Some colors may require a clear protective topcoat to protect the pigmented coating.
a.
Color: As selected by Architect from manufacturers custom colors.
PART 3 EXECUTION
 
3.1
EXAMINATION
 
** NOTE TO SPECIFIER ** For Best Practice - Tamlyn recommends only using a drainable housewrap that exceeds AC38 when installing XtremeTrim(R); or a minimum 3/8 inch vented batten rainscreen where required by Code. This approach gives the best rain control by providing a drainage plane and air space behind the cladding/siding. Tamlyn XtremeTrim(R) products are not part of an EIFS system and not designed or intended to be used in an EIFS or similar system.
 
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
When cutting trim use a standard miter/chop saw with all-purpose metal cutting blade.
C.
All Trim cut edges must be painted and sealed to not void the warranty.
D.
All Trim profiles are all different, so follow manufacturer's installation instructions on each profile.
E.
For best practice use a minimum 2 inch membrane tape on each side of a vertical run and a minimum 2 inch membrane tape on the top side of all horizontal runs, as illustrated on each profile drawing.
F.
Use the siding manufacturer's best practice guide when installing Trim with their siding including size of fasteners.
G.
When using Trim within one mile of a coast line it is Best Practice to use anodized aluminum profiles in lieu of painted aluminum profiles, assuring that all ends are well coated.
H.
Stainless steel fasteners are recommended. Trim profiles may be secured in place with a few SS nails until fastened through panels and into studs during panel or plank fastening per siding manufacturer's instructions. Aluminum fasteners may also be used.
I.
Sealant is required between butt joints where two trims come together. This condition may also be further protected by use of a piece of XtremeFlashing behind the butt joint or with a metal flasher behind the joint. Carefully align butt joints for smooth transition if more than one length is used.
J.
Do not install Horizontal trims on horizontal applications where the exterior flange can catch water. Never install vertical application profiles horizontally.
3.4
CLEANING
A.
Protect installed products until completion of project.
B.
After installation, remove all sealants, caulking, and other materials from all surfaces, including adjacent work.
C.
Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products.
D.
Remove construction debris from project site and legally dispose of debris.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Protect aluminum from damage from grinding and polishing compounds, plaster, lime, acid, cement, or other harmful contaminants.
C.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION