MasterFormat: 2020
SpecWizard: customize this spec    Download this Mechanically Attached Roofing Over Metal Roofing Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
FiberTite, Seaman Corporation Mechanically Attached Roofing Over Metal Roofing
 
         
SECTION 07 54 16.40
 
         
MECHANICALLY ATTACHED ROOFING OVER EXISTING LAP SEAM METAL ROOFING
 
         
 
         
Copyright 2019 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** FiberTite, Seaman Corporation; roofing systems.
This section is based on the products of FiberTite, Seaman Corporation, which is located at:
1000 Venture Boulevard
Wooster, OH 44691-9360
Toll Free Tel: 800-927-8578
Tel: 330-262-1111
Fax: 800-649-2737
Email: owharton@seamancorp.com
Web: https://www.fibertite.com
[ Click Here ] for additional information.
Since 1979, FiberTite, a roofing system for commercial facilities, has demonstrated unmatched resistance to puncture, tear, UV rays and chemicals. Product options are numerous, including: FiberTite Hybrid, combining single ply with modified bitumen technology for extreme performance and, FiberTite RIB, a simulated metal roof membrane system. Our membranes come in nominal 36-mil, 45-mil, 50-mil, and 60-mil thicknesses, and we provide a full line of adhesives, components and accessories for diverse installations.

Herein the term FiberTite Technical Customer Service is synonymous with FTS.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Mechanically Attached Roofing System Over Existing Lap Seam Metal Roofing. (FTR-MR)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 51 13 - Cemetitious Wood Fiber Decks.
 
          C.Section 03 52 00 - Lightweight Concrete Roof Insulation.
 
          D.Section 05 31 00 - Steel Decking.
 
          E.Section 05 36 00 - Composite Metal Decking.
 
          F.Section 06 10 00 - Rough Carpentry.
 
          G.Section 07 27 00 - Air Barriers.
 
          H.Section 07 26 00 - Vapor Retarders.
 
          I.Section 07 72 00 - Roof Accessories.
 
          J.Section 07 50 00 - Membrane Roofing.
 
          K.Section 07 54 16.10 - Green Vegetated Roofing Systems . (FTG-VRS)
 
          L.Section 07 54 16.20 - Induction Welded Roofing Systems. (FTR-IW)
 
          M.Section 07 54 16.30 - Multi-Ply Roofing Systems. (FTR-MP)
 
          N.Section 07 54 16.50 - Mechanically-Attached Roofing Systems. (FTR-MA)
 
          O.Section 07 54 16.60 - Ballasted Roofing Systems. (FTR-BA)
 
          P.Section 07 54 16.70 - Adhered Roofing Systems. (FTR-AD)
 
          Q.Section 07 54 16.80 - Simulated Metal Roofing Systems. (FTR-SMR)
 
          R.Section 07 62 00 - Sheet Metal Flashing and Trim.
 
          S.Section 07 70 00 - Roof and Wall Specialties and Accessories.
 
          T.Section 08 60 00 - Roof Windows and Skylights.
 
          U.Section 22 40 00 - Plumbing Fixtures.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C473 - Standard Test Methods for Physical Testing of Gypsum Panel Products.
          2.ASTM C1289 - Standard Specification for Faced Rigid Cellular Polyisocyanurate Thermal Insulation Board.
          3.ASTM D6754 - Standard Specification for Ketone Ethylene Ester Based Sheet Roofing.
 
          B.American Society of Civil Engineers (ASCE):
          1.ASCE 7 - Minimum Design Loads for Buildings and Other Structures.
 
          C.FM Approvals (FM):
          1.FM Standard 4470 - Single-Ply, Polymer-Modified Bitumen Sheet, Built-Up Roof (BUR) and Liquid Applied Roof Assemblies for use in Class 1 and Noncombustible Roof Deck Construction.
          2.Loss Prevention Data Sheets 1-28, 1-29.
 
          D.FBC - Florida Building Code.
 
          E.Miami-Dade Building Code Compliance - N.O.A. (Notice of Acceptance).
 
          F.UL - Fire Resistance Directory.
          1.UL-790 - Standard Test Method for Fire Tests of Roof Coverings.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Most recent published technical literature and guide specifications issued by FiberTite Technical Services (FTS).
          2.Authorized Applicator's approved copy of Project Registration.
          3.Preparation instructions and recommendations.
          4.Storage and handling requirements and recommendations.
          5.Typical installation methods.
          6.Dimensioned shop drawings, including roof plan detailing perimeter enhancement, flashing methods, terminations and acceptance by FTS.
          7.Written approval from FTS confirming any accessories submitted, not manufactured or expressly approved in FiberTite literature are acceptable and compatible with the proposed FiberTite Roofing System.
          8.Safety Data Sheets (SDS) relating to all products, chemicals and solvents.
          9.Certification that the system specified complies with identifiable building code and insurance requirements.
          10.FiberTite roofing systems (FTR) References:
          a.FTR GS 01/21 FiberTite General Guide Specification.
          b.FiberTite Construction Details.
          c.FiberTite Foreman's Manual.
          d.Seaman Corporation Guidelines for Induction Welded Installations.
          e.FiberTite Technical Bulletins.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          E.For Project Registration and Warranty: FTS will review the following.
          1.Complete copy of project architectural specifications or Authorized Applicator's proposal outlining design parameters.
          2.Complete list of accessories or materials not manufactured or expressly authorized for use in FiberTite literature.
          3.Dimensioned outline of the roof indicating all FTR-Detail references.
          4.Dimensioned shop drawings illustrating non-FiberTite details. Details that do not conform with standard FiberTite details shall be returned with appropriate recommendations.
 
          1.5QUALITY ASSURANCE
 
          A.FiberTite Roofing Systems shall be installed only by an Applicator, authorized by Seaman Corporation to install FiberTite Roofing Systems prior to bid or contract award. Herein, the term Authorized FiberTite Applicator is synonymous with Applicator.
 
          B.Authorized Applicator's key personnel shall have received specialized training by Seaman Corporation.
 
          C.FiberTite Roofing Systems shall be installed in accordance with the most current guide specifications and details as amended or authorized by FTS for specific project requirements.
 
          D.There shall be no deviations from approved contract specifications or shop drawings without prior written approval by the Owner or Owner's representative and FTS.
 
          E.Unauthorized deviations may subject the roof system to warranty ineligibility.
 
          F.Any and all work found to be substandard or in violation of the contract documents or manufacturer's specifications shall be subject to rejection including complete removal and replacement with new materials at the expense of the Applicator.
 
          G.A quality assurance inspection of the roof system shall be performed by FTS for acceptance and approval. This inspection shall be performed upon completion and certification by the Applicator that the FiberTite Roofing System has reached 100 percent completion, a quality installation has been completed in accordance with the approved contract specifications, and all field welds have been probed and inspected.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          H.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6COORDINATION
 
          A.Prior to installation of materials, a pre-roofing conference shall be held with the Authorized Applicator, and Owner or Owner's Representatives to discuss the specified roofing system, coordinate its proper application and the expectations of all parties involved. The Authorized Applicator and the Owner or Owner's representative shall notify all parties a minimum of fourteen days prior to the meeting.
 
          B.Plan and coordinate the installation of the roofing system with other trades in such a manner to avoid membrane damage, keeping the complete installation weather tight and in accordance with all approved details and warranty requirements.
 
          C.FTS shall be available to make recommendations necessary to ensure compliance with project specifications and specification alternatives due to unforeseen job conditions.
 
          D.Field services are provided at the discretion of Seaman Corporation. A minimum two weeks' notice is required to evaluate and coordinate any request for onsite technical assistance.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver all materials to the job site in manufacturer's original, unopened containers, with legible labels and in sufficient quantity to allow for continuity of work.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
          1.Store rolls of membrane lying down, elevated above the roof deck and completely protected from moisture with tarpaulins. Manufacturer's packaging is not considered adequate for outdoor storage.
          2.Elevate Insulation and cover board materials on pallets and fully protect from moisture with tarpaulins. Manufacturer's packaging is not considered adequate protection from moisture.
          3.Store adhesives and sealants between 50 and 80 degrees F (10 and 26.7 degrees C) prior to use.
          4.Store flammable materials in cool dry areas away from sparks and open flames.
          5.Follow all precautions as outlined in manufacturer's material safety data sheets.
 
          C.Materials, having been determined by the Owner or Owner's representative to be damaged, shall be immediately removed from the construction site and replaced at no cost to the Owner.
 
          1.8JOB CONDITIONS
 
          A.Safety:
          1.Worker safety is paramount.
          2.Comply with OSHA requirements and job site specific safety requirements.
          3.Take necessary precautions regarding worker health and safety when using solvents, adhesives or hot asphalt.
          4.FiberTite is slippery when wet, exhibits dew, frost, ice or other form of moisture.
          5.Store flammable liquid and materials away from open sparks, flames and extreme heat.
          6.Take necessary precautions when using solvents and adhesives.
          7.Daily site cleanup to minimize debris and hazardous congestion.
 
          B.Protection:
          1.Schedule installation sequence to limit access and utilization of installed membrane for material storage, construction staging, mechanical and excessive foot traffic.
          2.Provide proper protection on newly completed roofing.
          3.Minimize traffic on freshly laid roofing.
          4.Protect walls, rooftop units, windows and other components during installation.
 
          C.Additional Precautions:
          1.Adverse weather conditions, e.g. extreme temperature, high winds, high humidity and moisture, could have a detrimental effect on adhesives, general production efforts and the quality of the finished installation.
          2.Daily production schedules shall be limited to what can be made 100 percent watertight at the end of each day, including flashing and night seals.
          3.All surfaces to receive the new roof system, including insulation and flashing, shall be free from all dirt, debris and be thoroughly dry.
          4.Comply with local EPA requirements as published by local, state and federal authorities.
          5.During the construction process temporary ballast, especially in the perimeter and corner areas may be required to provide protection against high winds.
 
          1.9DESIGN CONDITIONS
 
          A.This specification is applicable to only those building roofs that have decking of sufficient structural integrity, capable of supporting a FiberTite Roofing System.
 
          B.Applications and project specifications require review by FiberTite Technical Services (FTS) for acceptance prior to commitment to provide a commercial warranty.
 
          C.Seaman Corporation FiberTite Project Registration, must be completed, signed by an Authorized Applicator, submitted to and approved by FTS before any consideration for warranty or the release of any materials can be authorized.
 
          D.Special Design Considerations:
          1.The building Owner may be required to submit an engineering study, or Statement of Sound Roof Structure, to FTS, indicating that the structure is able to accommodate additional live and dead loads including snow and water retention.
          2.Moisture conditions in existing roofs, new structural concrete or new lightweight insulating concrete that would impair or prohibit the desired performance of the new roof system.
          3.Coal tar recover or direct contact with bituminous materials.
          4.Positive slope to promote adequate drainage to avoid the potential damage to the substrate or components.
          5.Roof areas subject to heavy or excessive mechanical traffic.
          ** NOTE TO SPECIFIER ** Delete design requirements from the list below that are not actually required by the text of the edited section.
 
          E.Exterior Fire Test Exposure: Roof system shall achieve a FM or UL Class rating for roof slopes indicated as follows:
          1.FM Approvals Class A Rating.
          2.Underwriters Laboratory Class A Rating.
 
          F.Design Requirements:
          1.Uniform Wind Uplift Load Capacity
          a.Installed roof system shall withstand negative (uplift) design wind loading pressures complying with the following criteria.
          1)Design Code: ASCE 7, Method 2 for Components and Cladding.
          2)Importance Category:
          a)I.
          b)II.
          c)III.
          d)IV
          3)Importance Factor of:
          a)0.77
          b)1.0
          c)1.15
          d)2.0
          4)Wind Speed: ___ mph
          5)Ultimate Pullout Value: ___ pounds per each of the fastener
          6)Exposure Category:
          a)B.
          b)C.
          c)D.
          7)Design Roof Height: ___ feet.
          8)Minimum Building Width: ___ feet.
          9)Roof Pitch: ___ :12.
          10)Roof Area Design Uplift Pressure:
          a)Zone 1 - Field of roof ___ psf
          b)Zone 2 - Eaves, ridges, hips and rakes ___ psf
          c)Zone 3 - Corners ___ psf
          2.Dead Load:
          a.installation of new roofing materials shall not exceed the dead load capacity of the existing roof structure.
 
          G.Energy Star: Roof System shall comply with the initial and aged reflectivity required by the U.S. Federal Government's Energy Star program.
 
          H.LEED: Roof system shall meet the reflectivity and emissivity criteria to qualify for one point under the LEED credit category, SSc7.2, Heat Island Effect - Roof.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required and as appropriate to Code, and the Owner's, or Owner's Insurance Underwriter requirements. Delete paragraphs that are inapplicable.
 
          I.Roof system shall have been tested in compliance with the following codes and test requirements:
          1.Florida FBC (For use outside Miami-Dade and Broward Counties):
          a.Membrane Systems FL4930____
          2.Miami-Dade County:
          a.Membrane Systems Over:
          1)Concrete Decks N.O.A. 20041411
          2)Lightweight Concrete Decks N.O.A. 20041408
          3)Recover Decks N.O.A. 20041409
          4)Steel Decks N.O.A. 20041410
          5)Wood Decks N.O.A.20041407
          6)Cementitious Wood Fiber Decks N.O.A 20041412
          3.Cool Roof Rating Council:
          a.CRRC Directory CRRC 0634____
          4.Underwriters Laboratories:
          a.Certification TGFU.R_10117_______
          5.FM Approvals:
          a.RoofNav Website: RoofNav Assembly #: ____________
 
          J.Environmental Considerations:
          1.Severe environmental exposure e.g. coastal or high wind areas.
          2.Chemical discharge not listed on the Seaman Corporation/FiberTite chemical resistance publication.
          3.Environmental conditions such as fog, dew, rain or snow and freezing temperatures can have a detrimental effect on the application and performance of adhesives.
          4.Compliance with EPA and OSHA requirements as published by local, state and federal authorities.
          5.Adhesives can be described as temperamental. The Applicator must be aware of potential environmental variables when installing adhered roofing systems.
          6.Pay attention to and follow adhesive storage and application precautions and guidelines.
 
          1.10WARRANTY
          ** NOTE TO SPECIFIER ** Available Warranties:
Material: Protection against repairing defects in membrane only. Offered at no cost to Owner.
Standard: Protection against repairing leaks as a result of membrane defects or workmanship involved in its installation for a 10 year period. Nominal premium.
Extended Warranty: Protection against repairing leaks as a result of membrane defects or workmanship involved in its installation beyond ten years. Additional premium.
 
          A.Upon Inspection and Acceptance by a FiberTite Technical Service Representative: Seaman Corporation will issue the preauthorized warranty, subject to the terms and conditions of the sample warranty and contract documents.
          ** NOTE TO SPECIFIER ** Delete warranty type options not required.
          1.Warranty Type:
          a.Material Warranty Only.
          b.Material and Labor Warranty
          2.Time Period:
          a.5 year warranty.
          b.10 year warranty.
          c.15 year warranty.
          d.20 year warranty.
          3.Maintenance Requirements: A set of instructions including detailed preventative maintenance requirements on the part of the building Owner and noting a list of harmful substances that may damage the FiberTite membrane.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: FiberTite, Seaman Corporation, which is located at: 1000 Venture Boulevard; Wooster, OH 44691-9360; Toll Free Tel: 800-927-8578; Tel: 330-262-1111; Fax: 800-649-2737; Email: owharton@seamancorp.com; Web: https://www.fibertite.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2GENERAL
 
          A.All products and components for the FiberTite Lap Seam Recover Roofing System shall be supplied by Seaman Corporation.
 
          B.Components other than those manufactured and supplied by Seaman Corporation shall be submitted for review, prior to ordering. Any products not specifically authorized in writing for the project by Seaman Corporation, shall be considered unacceptable and their performance excluded from the warranty.
 
          C.FiberTite Lap Seam Metal Recover Roofing System are mechanically fastened to the structural purlins by either through fastening the membrane and welding cover strips over the fasteners or by FTR-IW isoweld induction system.
 
          D.The substrate components are preliminarily attached to the lap seam metal roofing Contact FTS for additional information regarding compatible substrates.
 
          2.3MEMBRANE
 
          A.Standards Compliance: ASTM D6754 - 15 Standard Specification for Ketone Ethylene Ester (KEE) Based Sheet Roofing.
 
          B.Physical Properties: See associated data sheets.
 
          C.Acceptable Substrates:
          1.Authorized rigid insulation or cover board.
 
          D.Field Membrane:
          ** NOTE TO SPECIFIER ** Delete field membrane options not required.
          1.FiberTite 36-mil Membrane: Nominal 36 mil (0.91 mm) ketone ethylene ester (KEE) membrane reinforced with 5.0 oz per sq. yd (169.5 grams per sq m) knitted polyester fabric.
          2.FiberTite-SM 45-mil Membrane: Nominal 45 mil (1.14 mm) ketone ethylene ester (KEE) membrane reinforced with 5.0 oz per sq yd (169.5 grams per sq m) knitted polyester fabric.
          3.FiberTite-XT 50-mil Membrane: Nominal 50 mil (1.27 mm) ketone ethylene ester (KEE) membrane reinforced with 6.5 oz per sq yd (220.4 grams per sq m) knitted polyester fabric.
          4.FiberTite-SM 60-mil Membrane: Nominal 60 mil (1.5 mm) ketone ethylene ester (KEE) membrane reinforced with 5.0 oz per sq yd (220.4 grams per sq m) knitted polyester fabric.
          5.FiberTite-XT 60-mil Membrane: Nominal 60 mil (1.5 mm) ketone ethylene ester (KEE) membrane reinforced with 6.5 oz per sq yd (220.4 grams per sq m) knitted polyester fabric.
          6.FiberTite-XTreme 60-mil Membrane: Nominal 60 mil (1.5 mm) ketone ethylene ester (KEE), reinforced with 12.5 oz per sq yd (423.8 grams per sq m) woven polyester mat.
 
          E.Flashing Membrane:
          ** NOTE TO SPECIFIER ** Delete roofing systems not required.
          1.Requirements to match field membrane and warranty expectations selected for roofing system.
          a.Basis of Design: FiberTite Nominal 36 mil (0.91 mm).
          b.Basis of Design: FiberTite-SM Nominal 45 mil (1.14 mm).
          c.Basis of Design: FiberTite-XT Nominal 50 mil (1.27 mm).
 
          2.4ANCILLARY MATERIALS
          ** NOTE TO SPECIFIER ** Supply the following products and materials from the Seaman Corporation. All ancillary materials are required. No items are optional unless the final approved design dictates otherwise. Seaman Corporation supplied adhesives are formulated for FiberTite Roofing Systems. Solvent borne adhesives are not compatible with polystyrene insulation. Application technique and coverage rates will vary according to substrate and environmental conditions. Refer to FiberTite Adhesives Guide and Compatibility Chart for product coverages.
 
          A.Flashing Adhesive:
          ** NOTE TO SPECIFIER ** Delete flashing adhesive option not required.
          1.FTR-190e: VOC compliant solvent borne, contact (two-sided) bonding adhesive, for bonding smooth-back FiberTite membranes to properly prepared and preauthorized horizontal and vertical substrates.
          2.Alpha-Tite: VOC compliant solvent borne, (two-sided) bonding adhesive for bonding smooth-back FiberTite membranes to properly prepared and preauthorized horizontal and vertical substrates.
          3.FTR-201 Mastic: Trowel grade elastomeric adhesive and sealant used to adhere FiberTite flashing membranes to pre-approved vertical substrates.
 
          B.Fasteners:
          ** NOTE TO SPECIFIER ** Delete fastener options not required.
          1.Attaching FiberTite membranes to purlins.
          a.FiberTite Purlin Fasteners: Self drilling hardened fastener, used with FiberTite Stress Plates.
          b.FiberTite Retro-Driller: Self drilling hardened fastener, used with FiberTite Induction Weld Plates.
          2.Securing insulation to steel, wood and structural concrete decks.
          a.FiberTite-HD: No. 14-13, heavy duty threaded steel No. 3 Phillips truss, self-tapping corrosion resistant fastener.
 
          C.FTR Stress Plates: Used to anchor membranes.
          ** NOTE TO SPECIFIER ** Delete stress plate options not required.
          1.FiberTite FTR-IW isoweld Plates: A 3 inch (75 mm) round, high tensile 22 gauge corrosion resistant steel plate with a KEE compatible polymeric coating used with FiberTite Purlin Fasteners or FiberTite Retro-Drillers or FiberTite HD Fasteners to attach insulation boards or FiberTite membrane to the structural deck and as a subsequent platform to induction weld the FiberTite Roofing Membrane.
          2.FTR MAGNUM Series Barbed Stress Plates: When required, use to anchor membrane at roof transitions are 2.5 x 1.5 inch (64 x 38 mm) rectangular in dimension with 3/4 inch (19 mm) radial corners, manufactured from 20-gauge AZ-50 galvalume steel with a 0.25 inch (6 mm) diameter hole in its center. The plate has a raised reinforcement area and eight barbs.
          3.FTR 3-in Metal Round Insulation Stress Plates: Finished with AZ-50 gavalume and have a flat and flush profile for use on rigid board surfaces.
 
          D.Additional Components:
          1.Flashing Terminations Sealant: FTR-101. Single-component gun-grade polyether.
          2.Sealant for Pitch Pans: FTR-SLS Sealant. Single -component self-leveling polyether.
          3.Fabricated Metal Flashing: FiberClad Metal. 48 x 120 inch (1219 x 3048 mm) sheets.
          ** NOTE TO SPECIFIER ** Delete Material option not required.
          a.Steel: 24 gauge hot dipped G-90 laminated with a 0.02 inch (0.0005 mm) polymeric coating.
          b.Aluminum 300H14: 0.040 inch (1.02 mm) thick laminated with a 0.02 inch (0.0005 mm) polymeric coating.
          4.FTR Premolded Flashings: Injection molded vent stack, split Wrapid Flash and inside and outside corner flashing using FiberTite vinyl compound.
          5.FTR Non-Reinforced Membrane: Field fabrication membrane, 60 mil (1.5 mm) non-reinforced vinyl membrane.
          6.Forti-Lock: A rapid-curing, proprietary formulation of polymethyl-methacrylate (PMMA) liquid flashing resin. Forti-Lock is combined with Forti-Lock Primer and Forti-Lock Fleece reinforcing fabric to form a flexible and monolithic, reinforced membrane used in aberrant FiberTite flashing and detail applications.
          7.Forti-Lock Metal Primer: An acrylic primer used with various metal substrates to promote adhesion of Forti-Lock(tm) waterproofing and surfacing components
          8.Forti-Lock Fleece: a proprietary non-woven polyester reinforcement used in Forti-Lock liquid flashing applications.
          9.Walkway and Protection Pads: FTR-Tuff Track. High grade walkway and protection material with slip-resistant design.
          10.FTR-Termination Bar: Membrane flashings restraint and termination seals. 0.125 x 1 x 120 inch (3 x 25 x 3048 mm) 6060-T5 extruded aluminum bar with pre-punched slots, 8 inches (203 mm) on center.
          11.FiberTite Metal Fascia System: Two piece "snap-on" pre-formed, architectural Kynar metal edge systems.
          12.FTR-Value Insulation: Polyisocyanurate and extruded polystyrene flat or tapered insulation.
          13.FTR-601 & FTR-601 PG: Dual component, single bead (ribbon applied) urethane insulation adhesive. Adhesive is a non-solvent, elastomeric, urethane adhesive, specifically designed for bonding single or multiple layers of roof insulation and insulation composites or cover boards to structural roof decks and base sheets.
          14.FiberTite Seam Cleaner: FiberTite Seam Cleaner is to be used with clean white cotton cloths or rags to clean contamination from the seam areas of the membrane prior to welding.
          15.FTR T Joint Covers: Pre-cut 4 x 4 inch (102 x 102 mm) 60 mil (1.5 mm) non-reinforced membrane to reinforce areas where three overlapping sheets of membrane intersect.
 
          2.5VAPOR RETARDER
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
 
          A.Vapor Retarders: Not required.
 
          B.Vapor Retarders:
          1.Preapproved vapor retarders shall be installed, where specified or required, to meet project design requirements and provide a suitable surface for installation of the FiberTite Roofing System.
          2.Acceptable products must be preapproved or approved in writing by Seaman Corporation.
          ** NOTE TO SPECIFIER ** Delete preapproved product options not required or delete entire paragraph. Seaman Corporation does not hold any approvals for metal retrofit assemblies with vapor barriers.
          3.Preapproved Products:
          a.VaporTite.
          b.FiberTite SBS Base Sheets.
          c.Minimum 6-im Polyethylene.
 
          2.6INSULATION
          ** NOTE TO SPECIFIER ** For the purpose of this guide specification, unless explicitly defined otherwise, the term insulation is used interchangeably to refer to rigid insulation materials, in single or multiple layers of tapered or flat, cover board, thermal barriers and or multilayered composites.
 
          A.Insulation shall be installed, where specified or required to provide a suitable surface for the FiberTite Roofing Systems and meet desired thermal values.
 
          B.Products must be pre-approved in writing by Seaman Corporation and comply with minimal characteristics and classification listed for the products below:
          ** NOTE TO SPECIFIER ** Delete polyisocyanurate insulation not required.
 
          C.Polyisocyanurate Rigid Insulation (ASTM C1289):
          1.FTR-Value III Polyisocyanurate Rigid Insulation.
          2.FTR-Value H Polyisocyanurate Rigid Insulation.
          3.FTR-Value A Polyisocyanurate Rigid Insulation.
          ** NOTE TO SPECIFIER ** Delete paragraph below if no XPS insulation.
 
          D.XPS Rigid Insulation (ASTM D1621):
          1.FTR-Value XPS Rigid Insulation
          ** NOTE TO SPECIFIER ** Delete cover boards from below that are not required.
 
          E.Gypsum Core Cover Board (ASTM C473):
          1.National Gypsum DEXcell.
          2.Georgia-Pacific Gypsum LLC Dens Deck Prime.
          3.United States Gypsum Company SECUROCK.
 
          F.Adhesives for Insulation Attachment: Preauthorized by Seaman Corporation.
          1.Listed and approved by FM Approvals in conjunction with specified insulation and substrate.
          2.Meet minimum roofing system design requirements, evidenced by testing in conjunction with the proposed substrate and or composite.
          a.Testing to be performed under FM-Global requirements or acceptable third party laboratory.
          3.Provide written specifications regarding the safe handling, storage and surface preparation for a quality application of the product.
          4.Insulation Adhesives:
          ** NOTE TO SPECIFIER ** Edit paragraph below if to indicate which insulation adhesive is being used. Select none if insulation is being mechanically fastened or loose laid.
          a.None: Insulation was mechanically fastened or loose laid.
          b.Polyurethane Adhesive: Either a dual or single component polyurethane, dispensed from a portable pressurized container or traditional foam equipment.
          1)Preapproved Products:
          a)FTR-601.
          b)FTR-601 PG.
          c)Polyset CR20.
 
          2.7RELATED MATERIALS
 
          A.Wood Nailers: No. 2 or better construction grade lumber.
          1.Installation of other types of treated lumber should be verified with a design professional.
          ** NOTE TO SPECIFIER ** Delete wood treatment options not required.
          2.Wood treatment: Borate.
          3.Wood Treatment: _______.
          4.Wood Treatment: As designated on the Drawings.
          5.Wood Treatment: As determined by the Architect.
          6.Creosote or asphaltic type preservatives are not acceptable.
          7.Top Nailer Thickness: 1.5 inches (38 mm) minimum.
 
          PART 3EXECUTION
 
          3.1GENERAL
 
          A.Authorized Applicator:
          1.Provide suitable substrate surface for proper installation of roofing system, roof insulation and specified components.
          2.Coordinate installation ensuring system remains watertight at end of each working day.
 
          B.Application of Seaman Corporation/FiberTite materials constitutes an agreement that Authorized Applicator inspected and found the substrate suitable for installation of roofing system.
 
          3.2SUBSTRATE PREPARATION (RECOVER)
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required. Include the substrates to which the insulation will be applied and delete those not required. Contact the manufacturer for surfaces not listed.
 
          A.Authorized Applicator: Verify the deck condition and existing roof construction is suitable for the specified installation.
 
          B.Seaman Corporation requires fastener withdrawal values (pull out tests) on roofing projects to verify suitability of decking to accept a mechanically fastened insulation and membrane roof system.
 
          C.Examine surfaces for inadequate anchorage, low areas that will not drain properly, foreign material, ice, wet insulation, unevenness or any other defect which would prevent the proper execution and quality application roofing system as specified.
 
          D.Prepared substrate shall be smooth, dry, and free of debris or any other irregularities which would interfere with proper installation.
 
          E.Do not proceed with any part of the application until all defects and preparation work have been corrected and complete.
 
          F.General:
          1.Authorized Applicator shall inform the building Owner or Owner's representative of any issues in regard to the condition and structural integrity of the existing metal roofing system.
          2.The building Owner or Owner's representative shall make and be responsible for the determination as to the proper method of treatment or replacement.
          3.Reroofing applications require fastener withdrawal tests to substantiate proposed attachment patterns for the new mechanically fastened insulation systems and membranes.
          4.Reroofing applications that require modification to the deck or insulation system should be installed to provide positive slope and subsequent positive drainage of the new FiberTite Roofing System.
          5.Terminations of the FiberTite Roofing System must be constructed to prevent water from penetrating behind or beneath the new FiberTite Roofing System. This includes water from above, beside, below and beneath the new system.
 
          3.3WOOD NAILERS
 
          A.Install treated lumber at same heights as insulation layer or adjacent construction plus or minus 0.25 inch (6 mm). Install continuous treated wood nailers at all perimeters, around roof projections and penetrations as shown in approved details.
 
          B.Wood Nailers Installed Directly on the Substrate: Carefully examine substrates to confirm the entire area provides a suitable fastening surface. Repair defects by appropriate trades prior to installation.
 
          C.Nailers (WxH): Minimum 3.5 x 1.5 inches (89 x 38 mm). Installed and anchored in such a manner to resist a force of 250 lbs per linear foot (2.919 kN per m) of wood blocking in any direction.
 
          D.Nailers along parapets, curbs and expansion joints are recommended for insulated decking. Consult FiberTite Construction Details or FiberTite Technical Services for optional and alternate membrane termination and securement methods.
          ** NOTE TO SPECIFIER ** Delete article if vapor retarder is not being used or edit paragraphs in article based on type of vapor retarder specified.
 
          3.4VAPOR RETARDERS
 
          A.General:
          1.Approved vapor retarder, when required or specified, shall be applied only to properly prepared and preapproved substrates.
          2.Install no more than can be covered or made 100 percent water tight during the same working day.
          3.Vapor retarders shall be installed starting at the low point of the roof deck.
          4.Vapor retarder shall be side lapped, a minimum of 3 inches (75 mm), and properly shingled to shed water.
 
          B.VaporTite: Install one ply sheet over the entire prepared substrate. Shingle in direction of slope of roof to shed water on each area of roof.
 
          3.5ROOF INSULATION
 
          A.General:
          1.Install roof insulation according to and in complete conformance with project specifications.
          2.Roof Insulation: Installed where by the long dimension of the boards run in parallel alignment and the short dimensions are staggered.
          3.Install insulation with minimum joint dimensions and tightly butted where possible.
          a.Maximum Joint Widths: 3/8 inch (9.5 mm).
          b.Damaged Corners: Cut out and replaced with an insulation piece a minimum of 12 x 12 inches (305 x 305 mm). Pieces that are cut from larger panels and are smaller than one square foot are not acceptable.
          4.Install no more than can be covered during the same working day.
          5.Taper roof insulation to drain sumps using tapered edge strips.
          a.If insulation layer is 1.5 inches (38 mm) or less, taper 12 inches (305 mm) from drain bowl.
          b.If insulation thickness exceeds 1.5 inches (38 mm), taper 18 inches (457 mm) from drain bowl.
          c.Taper boards or pieces must be adhered or mechanically fastened with a minimum of two fasteners per board.
          6.At the end of each working day, provide a watertight cover on all unused insulation as to avoid moisture penetration.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required.
 
          B.Installation:
          1.Insulation shall be applied to and installed over properly prepared and preapproved substrates, free of any debris, dirt, grease, oil or moisture.
          2.Install in fill roof insulation to match the profile and height of the existing metal roof system's panels.
          3.Loose lay the insulation between the raised profiles of the existing metal roof system panels with long dimensions running parallel to the raised metal profiles.
          4.Install insulation to thickness to flatten the metal roof profile and support the coverboard.
          5.FM does not accept polystyrene insulation as an in fill for metal building recover.
          6.Install the authorized coverboard over the in-fill insulation.
          7.Lay the coverboard with the long dimension running perpendicular to the infill insulation and metal roof profiles.
          8.Install coverboard panels with minimum joint dimensions and tightly aligned. Maximum joint widths shall be 0.375 inches (9.5 mm). Damaged corners shall be cut out and replaced.
          9.Mechanically attach the coverboard using a minimum of six FiberTite HD Fasteners and Stress Plates per 48 x 96 inch (1219 x 2438 mm) coverboard panel in the field, perimeter and corner areas.
          10.For Mechanically Attached Roofing System: In addition to the insulation attachment; install rows of Purlin Fasteners or Retro Drillers and FTR IW isoweld Stress Plates 12 inches (305 mm) on center into the purlins at maximum 60 inch (1524 mm) intervals.
          11.All fasteners and stress plates shall be Factory Mutual Research approved for mechanical attachment of insulation and comply with FM Standard 4470 for corrosion resistance.
          12.Fasteners shall be installed flush with the substrate and not overdriven to the point of promoting plate deformation.
          13.Fasteners shall be installed using depth sensing tool attachments to ensure proper installation.
 
          3.6INSTALLATION OF MEMBRANES
 
          A.Quality Control:
          1.It is the responsibility of the Authorized Applicator to initiate and maintain a Quality Control program to govern all aspects of the installation.
          2.The project foreman and or supervisor will be responsible for the daily execution of the Quality Control program which will include but is not limited to the supervision, inspection and probing of all heat welded seams incorporated within roofing system.
          3.If inconsistencies in quality of the application of the composite, membrane or welds are found, work shall cease until corrective actions are taken to ensure the continuity of the installation.
 
          B.General:
          1.Coordinate work ensuring that sequencing of installation promotes a 100 percent watertight installation at the end of each day.
          2.Roofing systems to be designed utilizing and determined to be in compliance with the procedures outlined within the current publication of ASCE Standard 7. Alternative designs may be determined using the criteria within FM Approvals Loss Prevention Data.
          3.Restrictions regarding outside ambient air temperature are relative only to the exposure limits of the workers and adhesives when necessary.
          4.When using flashing adhesives outside ambient air temperature shall be above 40 degrees F (4.4 degrees C). Curing or drying time of the adhesive will be affected by ambient temperatures and must be taken into consideration.
          5.Humidity can affect the drying time of solvent borne adhesives and cause condensation to form on the newly applied adhesive.
          6.No moisture may be present on the adhesives prior to mating or application of membranes.
          7.Roofing systems shall only be installed over properly prepared and sound substrates, free from excessive surface roughness, dirt, debris and moisture.
          ** NOTE TO SPECIFIER ** Choose one of the three following paragraphs; closed lap, open lap, or induction weld, and delete the other two paragraphs, Edit the remaining paragraph as required.
 
          C.Through Fastened (Closed Lap):
          1.Loose lay the rolls of FiberTite Roofing (FTR) over the mechanically attached coverboard.
          2.Align the rolls to the purlin system. The membrane should be positioned snug but not taut.
          3.Align subsequent and adjoining custom rolls to stager overlap 5 inches (127 mm).
          4.The properly positioned membrane shall be attached using FTR Purlin Fasteners or FTR Retro-Drillers and Magnum Stress Plates installed through the membrane, insulation assembly and existing metal roof panels to engage the structural purlin.
          5.The Magnum stress plates shall be installed straight and centered to existing structural purlins.
          6.Fastener row spacing, and intervals shall be established to resist design pressures, determined in compliance with procedures outlined within the current publication of ASCE7. Alternative designs may be determined using the criteria within FM Loss Prevention Data.
          7.Metal re-cover projects require enhanced perimeter and corner enhancement.
          8.The width of the perimeter area shall be calculated to be either 10 percent of the width of the roof section or 40 percent of the building or section height above ground, whichever is less to a minimum of 10 feet (3048 mm).
          9.Perimeter and corner enhancement shall be accomplished by installing additional rows of fasteners through the top of the membrane system within the perimeter and corner zones, into the structural purlins.
          10.The following fastener attachment patterns are for general construction when purlins are space at a nominal 5 feet (1524 mm) on center and accommodate compliance with 1-90 membrane attachment.
          a.Field: The field area of the roof shall be defined as all areas not considered perimeter or corners.
          b.Install FTR Purlin Fasteners or Retro Drillers and Stress Plates through the top of the membrane system in a straight line with fastener rows intervals no greater than 10 feet (3048 mm) apart. (every other purlin) with fasteners spaced no greater than 12 inches (305 mm) on center. Seal fastener rows by heat welding a nominal 6 inch (152 mm) cover strip over the fasteners.
          c.Perimeter: The perimeter area of the roof shall be defined as the outer parallel boundary of the roof section, including the eave, peak and rake edge.
          d.Install FTR Purlin Fasteners or Retro Drillers and Stress Plates through the top of the membrane system in a straight line with fastener rows a maximum of 5 feet (1524 mm) apart (every purlin) with fasteners spaced no greater than 12 inches (305 mm) on center. Seal fastener rows by heat welding a nominal 6 inch (152 mm) cover strip over the fasteners.
          e.Corner: The corner area shall be defined as the square area created when the perimeter area is overlapped at a directional change at the outer parallel boundary of the roof section or edge.
          f.Install FTR Purlin Fasteners or Retro Drillers and Stress Plates through the top of the membrane system in a straight line with fastener rows a maximum of 5 feet (1524 mm) apart (every purlin) with fasteners spaced no greater than 6 inches (152 mm) on center.
 
          D.Conventional Lap Fastened (Open Lap):
          1.Rolls of FiberTite Roofing (FTR) are to be positioned parallel to the purlins and installed straight and snug but not taut. Stretching of the membrane places undue stress on the mechanical fasteners.
          2.Adjoining rolls shall overlap a minimum of 5 inches (127 mm) but in no case more than 2 inches (51 mm) beyond the purlin and attachment line of the lap.
          3.Adjoining rolls shall be properly shingled with the flow of water where possible.
          4.The properly positioned membrane shall be attached using FTR Purlin Fasteners and Magnum Stress Plates installed through the membrane and insulation assembly and engage the structural purlins.
          5.The Magnum stress plates shall be installed straight and parallel to existing structural purlin members. All stress plates must set completely on the membrane allowing a minimum of 0.5 inch (13 mm) from the edge and allow sufficient room to facilitate welding.
          6.Fastener row spacing, and intervals shall be established to resist design pressures, determined in compliance with procedures outlined within the current publication of ASCE 7.
          7.Alternative designs may be determined using the criteria within FM Loss Prevention Data.
 
          E.FiberTite Membrane Installation (Induction Weld):
          1.Install FTR Purlin Fasteners or Retro Drillers and FTR-IW isoweld Plates through the insulation into the structural purlins per project specifications.
          2.Unroll and position the FiberTite membrane onto the properly prepared substrate, covering the previously installed FTR-IW isoweld plates.
          3.Install the membrane in a flat, relaxed position avoiding excess wrinkles and stretching.
          4.Adjoining rolls shall overlap a minimum of 2 inches, properly shingled with the flow of water wherever possible.
          5.Stager the factory seams in custom rolls to prevent adjacent factory welds from falling on top of one another.
          6.The field membrane shall be properly affixed to wood blocking or restrained in an approved manner at all roof perimeters, walls, expansion joints, curbs and penetrations having any one dimension greater than 24 inches in length. Do not use Induction Weld plates for transitional attachment. (See Current FiberTite Construction Details)
 
          F.Welding:
          1.General:
          a.Field seams exceeding 10 ft (3048 mm) in length shall be welded with an approved automatic welder.
          b.Field seams must be clean and dry prior to initiating any field welding.
          c.Remove foreign materials from the seams (dirt, oils, etc.) with FiberTite Seam Cleaner or authorized alternative.
          d.Use clean white cotton cloths and allow approximately five minutes for solvents to dissipate before initiating the automatic welder. Do not use denim or synthetic rags for cleaning.
          e.Welding shall be performed only by qualified personnel to ensure the quality and continuity of the weld.
          f.Contaminated areas within a seam will inhibit proper welding and will require a membrane patch or strip.
          2.Hot Air Hand Welding:
          a.The lap or seam area of the membrane may be intermittently tack welded to hold the membrane in place.
          b.The back interior edge of the membrane shall be welded first, with a thin, continuous weld to concentrate heat along the exterior edge of the lap during the final welding pass.
          c.The nozzle of the handheld hot air welder shall be inserted into the lap at a 45 degree angle to the lap. Once the polymer on the material begins to flow, a hand roller shall be used to apply pressure at a right angle to the tip of the hand welder. Properly welded seams shall utilize a 1.5 inch (38 mm) wide nozzle, to create a homogeneous weld, a minimum of 1.5 inch (38 mm) in width.
          d.Smaller nozzles may be used for corners, and other field detailing, maintaining a minimum 1 inch (25 mm) weld.
          3.Automatic Hot Air Machine Welding:
          a.Proper welding of the FiberTite Membrane can be achieved with a variety of automatic welding equipment.
          b.Follow all manufacturers' instructions for the safe operation of the automatic welder.
          c.Follow local code requirements for electric supply, grounding and surge protection.
          d.The use of a dedicated, portable generator is highly recommended to ensure a consistent electrical supply, without fluctuations that can interfere with weld consistency.
          e.Properly welded seams shall utilize a 1.5 inch (38 mm) wide nozzle, to create a homogeneous weld, a minimum of 1.5 inch (38 mm) in width.
          ** NOTE TO SPECIFIER ** Delete induction welding paragraph entirely if induction welding is not part of the specification scope.
          4.Induction Welding:
          a.Keep the bottom of the isoweld Induction Welding Tool and cooling magnets clean.
          b.Continuous operation of the Induction Welding process can promote overheating of the cooling magnets. Periodically cool the magnets using clean water to prevent melting and scarring of the FiberTite membrane.
          c.Follow SFS recommendations for periodic cleaning and maintenance for the induction welding equipment.
          d.Calibrate the Induction Welding Tool by making test welds with the FiberTite Membrane and the Induction Weld stress plates. Make test welds using variable settings on the welder and then perform peel tests to examine the continuity of the weld to the plate.
          e.The lowest energy setting that creates the most comprehensive and continuous bond is the preferred setting.
          f.All membrane shall be clean and dry prior to induction welding.
          g.Immediately place the cooling magnet directly centered over the welded membrane and plate assembly upon completion of the induction welding process.
          h.Repeat the welding and magnet cooling process for each and every Induction Weld plate in the installation assembly.
 
          G.Inspection:
          1.The job foreman or supervisor shall initiate daily inspections of all completed work which shall include, but is not limited to the probing of all field welding with a dull pointed instrument to assure the quality of the application and ensure that any equipment or operator deficiencies are immediately resolved.
          2.Ensure all aspects of installation (sheet layout, attachment, welding, flashing details, etc.) are in strict accordance with the most current FiberTite Roofing Systems Specifications and Details.
          3.Excessive patching of field seams because of inexperienced or poor workmanship will not be accepted at time of Final Inspection for Warranty Acceptance.
          4.Any deviation from pre-approved specifications or details requires written authorization from the FTS prior to application to avoid any warranty disqualification.
          5.It is the Applicator, job foreman, supervisor, or quality control personnel's responsibility to perform a final self-inspection on all seams prior to requesting the inspection for warranty issuance by the FTS.
 
          3.7FLASHING
 
          A.Clean vents, pipes, conduits, tubes, walls, and stacks to bare metal. Protrusions must be properly secured to roof deck with approved fasteners. Remove and discard lead pipes and drain flashing. Flash penetrations according to approved details.
 
          B.Remove loose or deteriorated cant strips and flashings.
 
          C.Flash curbs, parapets and interior walls in strict accordance with approved FiberTite details.
 
          D.All flashing shall be adhered to properly prepared, approved substrates with FTR-190e adhesive, Alpha-Tite adhesive or FTR-201 mastic applied in sufficient quantity to ensure total adhesion.
 
          E.The base flange of all membrane flashing shall extend out on to the plane of the deck, beyond the wood nailers to a maximum width of 8 inches (203 mm).
 
          F.Vertical flashing shall be terminated no less than 8 inches (203 mm) above the plane of the deck with approved termination bar and counter-flashing or metal cap flashing.
 
          G.When using FTR-201 as the adhesive, vertical wall flashing termination shall not exceed 40 inches (1016 mm) without supplemental mechanical attachment of the flashing between the deck and the termination point of the flashing.
 
          H.Complete all inside and outside corner flashing details with FiberTite preformed corners or an approved field fabrication detail.
 
          I.Probe all seams with a dull, pointed probe to ensure the weld has created a homogeneous bond.
 
          J.Install penetration accessories in strict accordance with approved details. Ensure penetration accessories have not impeded in any way the working specification. Refer to the related trade for the technical specification.
 
          3.8METAL FLASHING
 
          A.All perimeter edge details are to be fabricated from FiberClad Metal or utilize a prefabricated FiberTite Fascia System.
 
          B.Ensure all fascia extend a minimum of 2 inches (51 mm) lower than the bottom of the wood nailers.
 
          C.Fasten all metal flashing to wood nailers or approved substrate with approved fasteners per manufacturers detail drawings.
 
          D.Break and install FiberClad metal in accordance with approved details, ensuring proper attachment, maintaining 1/2 inch (13 mm) expansion joints and the installation of a minimum 2 inch bond breaker tape prior to sealing the joint.
 
          E.Solidly weld FiberClad expansion joints with a 6 inch (152 mm) strip of FiberTite membrane welded to the Fiber Clad, covering the bond breaker tape (cover plates are optional).
 
          F.Roof Drains:
          1.Flash all roof drains in accordance with FiberTite roof drain details.
          2.Replace all worn or broken parts that may cut the FiberTite membrane or prevent a watertight seal. This includes the clamping ring and strainer basket.
          3.Replace all drain bolts or clamps used to hold the drain compression ring to the drain bowl.
          4.FiberTite non-reinforced 60 mil (1.52 mm) membrane shall be used for flashing the drain assembly. Drain assemblies and basins or sumps must be free of any asphalt or coal tar pitch residue prior to installation.
          5.The drain target sheet should be sized and installed to provide for a minimum of 12 inches (203 mm) of exposed 60 mil (1.52 mm) on all sides of the drain.
 
          G.Forti-Lock Liquid Flashing
          1.For aberrant penetrations and pitch pan avoidance, follow FiberTite Forti-Lock guidelines and details for substrate preparation and installation of Forti-Lock liquid flashing on pre-authorized aberrant penetrations.
          a.Forti-Lock Metal Primer: is required for all metal tie-ins and applications with high mechanical stresses, on detail work with small contact areas, metal components with large linear thermal expansion or edge metal terminations.
 
          H.Pitch Pans:
          1.Every reasonable effort shall be made to eliminate the need for pitch pans including the removal of existing pans. Contact FTS for specific design alternatives and recommendations.
          2.In the event of no alternative, fabricate pitch pans from FiberClad metal, installed in accordance with FiberTite details, ensuring proper attachment, maintaining a minimum of 2 inch (51 mm) clearance around the penetration.
          3.Pitch Pans shall be filled with non-shrinking grout to within 1 inch (25 mm) of the top of the pan. Allow the grout to dry and fill remainder of the pan with FTR-SLS pourable sealant.
          4.Pitch Pans and the sealant will require periodic maintenance by the building Owner's maintenance personnel.
 
          I.T-Joint Cover Installation:
          1.Installation of T-Joint Covers is mandatory on FiberTite Membrane Systems greater than nominal 50 mil (1.3 mm), vegetated roofs, ballast roofs or where T-Joints have not been properly sealed to exhibit a minimum 1.5 inch (38 mm) defined crease along the T-Joint.
          2.Install T-Joint Covers, centered and aligned so edges are parallel to roof system seams.
          3.The T-Joint Cover shall be 100 percent welded.
 
          3.9EXPANSION JOINTS
 
          A.Flash all expansion joints in accordance with authorized details. Fasten all expansion joint material according to FiberTite specifications. Ensure the expansion material has sufficient material to expand to the widest point in expansion without causing undue stress on the expansion joint material.
 
          B.If the expansion joint is a preformed system, the manufacturer, description and a drawing illustrating the method of installation must be included when the Project Registration is submitted.
 
          3.10SEALANTS
 
          A.Apply authorized sealants to all surface mounted reglets and per project requirements. Sealants are to shed water. Follow all manufacturer's instructions and installation guides.
 
          B.Use primer when recommended by the manufacturer.
 
          C.Sealants will require periodic maintenance by the building Owner's maintenance personnel.
 
          3.11TEMPORARY SEALS
 
          A.At the end of each working day or at the sign of rain, install temporary, 100 percent watertight seals where the completed new roofing adjoins the uncovered deck or existing roof surface.
 
          B.The Authorized Applicator shall create and maintain the temporary seal in such a manner to prevent water from traveling beneath the new or existing roof system.
 
          C.The use of plastic roofing cement is permissible when sealing to an existing built up roof.
 
          D.If water is allowed to enter beneath the newly completed roofing, the affected areas shall be removed and replaced at no additional expense to the building Owner.
 
          E.Prior to the commencement of work, cut out and remove all contaminated membrane, insulation, roof cement or sealant and properly dispose of offsite.
 
          3.12WALKWAYS
 
          A.FiberTite walkways and protection pads shall be installed at staging areas for rooftop equipment maintenance or areas subject to regular foot traffic.
 
          B.Walkway Installation:
          1.Roofing membrane to receive walkway material shall be clean and dry.
          2.Cut and position the FiberTite walkway material as directed by the specifications or agreement.
          3.Hot air weld the entire perimeter of the walkway to the previously cleaned FiberTite roofing membrane. Avoid excessive heating of the walkway material to prevent scorching the underlying roofing membrane.
 
          C.Protection Pad Installation:
          1.Roofing membrane to receive protection pad material shall be clean and dry.
          2.Prior to installing the FiberTite protection pads, 0.25 x 24 x 48 inch (6 x 610 x 1219 mm), weld a 6 x 6 inch (152 x 152 mm) strip of FiberTite membrane to each of the four corners of the back side of the pad. Position the strips in such a way that they overhang the edge of the pad a minimum of 2 inches (51 mm) around the 90 degree corner.
          3.Position the FiberTite protection pads as directed by the specifications or agreement and weld the visible portion of the previously applied stripping to the FiberTite roofing membrane.
 
          3.13LIGHTNING PROTECTION
 
          A.The installation of lightning protection must be coordinated with the Authorized FiberTite Applicator, certified lightning contractor and the building Owner.
 
          B.The lightning protection must be installed in such a manner that base plates, air terminals and cables do not penetrate the roofing membrane without the use of pre-approved flashing details.
 
          C.Cables and air terminals may be attached to the membrane using base plates and an approved construction adhesive. Contact FTS for specific adhesive recommendations.
 
          D.Recommendations regarding the selection of adhesives or alternative affixing of lightning protection systems to the FiberTite membrane does not in any way imply a warranty covering their performance or ability of the adhesives to remain affixed to the FiberTite membrane.
 
          3.14COMPLETION
 
          A.Remove any and all debris, excess materials and scrap of any kind from the roof and surrounding premises prior to demobilization.
 
          B.Inspect all field welds, detailing and terminations to ensure a 100 percent watertight installation.
 
          3.15FINAL INSPECTION FOR WARRANTY
 
          A.Upon completion of the project, the Authorized Applicator shall register the completion of the project with FiberTite Technical Services.
 
          B.Upon receipt of the notice of completion, an FTS representative will schedule an inspection with a representative of the Authorized Applicator to thoroughly review the installation and verify compliance with Seaman Corporation specifications.
 
          C.Any corrections or modifications necessary for compliance with the specifications and acceptance for warranty (punch list) will be noted on the Final Inspection for Warranty Form.
 
          D.Upon completion of all punch list items and final acceptance of the installation, a warranty as authorized by the approved Seaman Corporation/FiberTite Project Registration will be issued.
 
         
END OF SECTION