| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of KARNAK, which is located at: 330 Central Ave. Clark, NJ 07066 Toll Free Tel: 800-526-4236 Tel: 732-388-0300 Fax: 732-388-9422 Email: request info Web: https://www.karnakcorp.com [ Click Here ] for additional information. Karnak manufactures a complete line of reflective coatings, cements and sealants for roofing and waterproofing. Karnak is the leading manufacturer of Energy Star labeled coatings. Products are tested for fire resistance and wind uplift by UL and FM. Products are certified to comply with ASTM Specifications by UL Laboratories. Karnak Energy Star labeled coatings can help buildings obtain LEED points. Products are CRRC listed. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Reflective roof coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Roof coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 50 00 - Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 61 00 - Sheet Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D412 - Tests for Rubber Properties in Tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D608 - Standard Specification for Dibutyl Phthalate. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D962 - Standard Specification for Aluminum Powder and Paste Pigments for Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D1644 - Standard Test Methods for Nonvolatile Content of Varnishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D2240 - Standard Test Method for Rubber PropertyDurometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D2370 - Standard Test Method for Tensile Properties of Organic Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM D2824 - Standard Specification for Aluminum-Pigmented Asphalt Roof Coatings, Nonfibered, and Fibered without Asbestos. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM D3805 - Standard Guide for Application of Aluminum-Pigmented Asphalt Roof Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM D4586 - Standard Specification for Asphalt Roof Cement, Asbestos-Free. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASTM D6083 - Standard Guide for the Repair and Recoat of Sprayed Polyurethane Foam Roofing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | ASTM D6694 - Standard Specification for Liquid-Applied Silicone Coating Used in Spray Polyurethane Foam Roofing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | ASTM E96 - Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Federal Specifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | TT-C-498 - Coating Compound, Bituminous, Fillers, Solvent Type, Aluminum Pigmented. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Warranty: Submit a sample warranty identifying the terms and conditions stated in Warranty article. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Applicator Qualifications: Applicator shall be experienced in applying the same or similar materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Regulatory Requirements: Comply with applicable codes, regulations, ordinances, and laws regarding use and application of products that contain volatile organic compounds (VOC). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rebuild mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Pre-Installation Conference: Prior to beginning work, convene a conference to review conditions, installation procedures, schedules and coordination with other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver materials to project site in original, factory-sealed, unopened containers bearing manufacturer's name and label intact and legible with following information. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Name of material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer's stock number and date of manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store materials in protected and well ventilated area. Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not apply when surface temperature or weather conditions conflict with manufacturer's published requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Keep flammable products away from spark or flame. Do not allow the use of spark producing equipment during application and until all vapors have dissipated. Post "NO SMOKING" signs. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Maintain work area in a neat and orderly condition, removing empty containers, rags, and rubbish daily from the site. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Provide manufacturer's standard limited material warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: KARNAK, which is located at: 330 Central Ave.; Clark, NJ 07066; Toll Free Tel: 800-526-4236; Tel: 732-388-0300; Fax: 732-388-9422; Email: request info; Web: https://www.karnakcorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | REFLECTIVE ROOF COATINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | 298 Alumin-R Reflective Aluminum Coating: Single component, SBS rubber modified asphalt, formulated with aluminum pigment to be used as a reflective elastomeric coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Tough, flexible elastic, rubber-like film. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Excellent adhesion over clean asphalt surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Excellent water and water vapor resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Excellent weather resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Good resistance to salts and alkalies. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Coverage Rate: 1-1/2 to 2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Solids by Weight: 65 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Elongation, ASTM D412: 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Tensile Strength, ASTM D412: 350 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Cure Time: 24 to 48 hours at 77 degrees F and 50 percent Relative Humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Service Temperature (Cured Film): -40 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | 98AF Fibered Aluminum Roof Coating: Premium coating made of selected asphalts and pigment flakes of pure aluminum blended with refined solvents and reinforcing fibers for heavy duty service. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fire resistance: UL Class A rated over specified Modified Bitumen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D962, Type II. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D2824, Type III (Non-Asbestos). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D3805. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | TT-C-498C (except Non-Asbestos). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coverage Rate: 1 to 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Solar Reflectance: Initial: 0.63, 3-year: 0.55. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thermal Emittance: Initial: 0.46, 3-year: 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | SRI: Initial: 62, 3-year: 52. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | 97AF Fibered Aluminum Coating: Made of selected asphalts and pigment flakes of pure aluminum blended with refined solvents and reinforcing fibers for heavy duty service. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fire resistance: UL Class A rated over specified Modified Bitumen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D962, Type II. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D2824, Type III (Non-Asbestos). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D3805. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | TT-C-498C (except Non-Asbestos). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coverage Rate: 1 to 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Solar Reflectance: Initial: 0.63, 3-year: 0.55. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thermal Emittance: Initial: 0.46, 3-year: 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | SRI: Initial: 62, 3-year: 52. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | 169AF Non-Fibered Aluminum Coating: Formulated of selected asphalts, refined solvents and fine aluminum flakes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fire resistance: UL Class A rated over specified Modified Bitumen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D2824, Type III (Non-Asbestos). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D3805. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Coverage Rate: 1/2 to 1 gallon per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Solar Reflectance: Initial: 0.54, 3-year: 0.56. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Thermal Emittance: Initial: 0.54, 3-year: 0.51. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | SRI: Initial: 51, 3-year: 53. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | 27AF Fibered Perfectseal Aluminum Coating: Made of selected asphalts and pigment flakes of pure aluminum, blended with petroleum solvents and mineral fibers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D2824, Type III. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Coverage Rate: 1 to 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | 28AF Non-Fibered Perfectseal Aluminum Coating: Made of selected asphalts and pigment flakes of pure aluminum blended with petroleum solvents and mineral fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D2824, Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Coverage Rate: 1 to 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | 297AF Aqua-Lum Aluminum Coating: Water-based aluminum asphalt emulsion coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Formulated to meet all VOC regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Protects base coating from harmful intense sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | May help reduce indoor building temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Non-polluting, non-flammable, water vehicle, contains no asbestos. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | May be applied over damp surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dries within two hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Coverage Rate: 2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | 670 Karna-Sil Ultra: White, Low-VOC single component, moisture curing silicone coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Produces a durable elastic coating with exceptional weathering and water resistance characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D6694. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight, ASTM D1644: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 70 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hardness, ASTM D2240: 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Elongation, ASTM D2370: 267 percent at 73 degrees F, 282 percent at 0 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Tensile Strength, ASTM D2370: 486 PSI at 73 degrees F, 700 PSI at 0 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Permeance, ASTM E96: 5.9 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Single Coat, Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Multi Coat, Coverage Rate: 1-1/2 gallons per 100 square feet, per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Dry Film Thickness: 22 mils per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Solar Reflectance: Initial: 0.87, 3-year: 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thermal Emittance: Initial: 0.89, 3-year: 0.90. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | SRI: Initial: 110, 3-year: 86. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Service Temperature: -15 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Cure Time: 2 to 8 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | 670 LS Karna-Sil (Low VOC Silicone Coating): White, Low-VOC single component, moisture curing silicone coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Produces a durable elastic coating with exceptional weathering and water resistance characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D6694. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight, ASTM D1644: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 70 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hardness, ASTM D2240: 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Elongation, ASTM D2370: 267 percent at 73 degrees F, 282 percent at 0 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Tensile Strength, ASTM D2370: 486 PSI at 73 degrees F, 700 PSI at 0 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Permeance, ASTM E96: 5.9 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Single Coat, Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Multi Coat, Coverage Rate: 1-1/2 gallons per 100 square feet, per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Dry Film Thickness: 22 mils per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Solar Reflectance: Initial: 0.87, 3-year: 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thermal Emittance: Initial: 0.89, 3-year: 0.90. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | SRI: Initial: 110, 3-year: 86. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Service Temperature: -15 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Cure Time: 2 to 8 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ROOF COATINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | 502 RC-W Elasto-Kote Roof Coating: Highly elastic, thermoplastic rubber based, single component exterior waterproofing coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Solids by Weight: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Solids by Volume: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Permeability: 0.01 perm. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardness, Shore A: 65. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Elongation: 650 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Tensile Strength: 1650 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Water Absorption (7 days): 0.4 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: To be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: Terra Cotta Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Patina Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Base, Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish, Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Dry Film Thickness: 24 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Solar Reflectance: Initial: 0.85, 3-year: 0.72. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Thermal Emittance: Initial: 0.89, 3-year: 0.92. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | SRI: Initial: 107, 3-year: 89. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Service Temperature: -15 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Dry Time: 4 to 6 hours at 77 degrees F and 50 percent Relative Humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Cure Time: 12 to 24 hours at 77 degrees F and 50 percent Relative Humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | 501 Elasto-Brite: Co-polymer elastomeric, 100% acrylic emulsion coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provides excellent protection, appearance, mildew resistance, color stability, weatherability and flexibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Meets or exceeds ASTM D6083. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight: 65 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Permeability: 10 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hardness, Shore A: 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Elongation: 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Tensile Strength: 230 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Weathering: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: To be selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Color: Terra Cotta Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: Patina Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Coverage Rate: 1-1/2 gallons per 100 square feet per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Dry Film Thickness: 20 to 24 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Solar Reflectance: Initial: 0.86, 3-year: 0.77. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Thermal Emittance: Initial: 0.91, 3-year: 0.90. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | SRI: Initial: 109, 3-year: 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Service Temperature: -15 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | 529 Renu-White: Polymer acrylic based elastomeric roof coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provides good resistance to UV degradation and the weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Forms a highly elastic membrane to protect a variety of roof substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight: 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Elongation, ASTM D412: 450 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Tensile Strength, ASTM D412: 140 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coverage Rate: 1-1/2 gallons per 100 square feet per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Wet Film Thickness: 32 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Solar Reflectance: Initial: 0.82. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thermal Emittance: Initial: 0.91. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Service Temperature: -0 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | 529HS Renu-White: Polymer acrylic based elastomeric roof coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provides good resistance to UV degradation and the weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Forms a highly elastic membrane to protect a variety of roof substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight: 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Elongation, ASTM D412: 450 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Tensile Strength, ASTM D412: 140 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coverage Rate: 1-1/2 gallons per 100 square feet per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Wet Film Thickness: 32 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Solar Reflectance: Initial: 0.82. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Thermal Emittance: Initial: 0.91. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Service Temperature: -0 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | VOC Content: 47 g/L. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | 535 QS Enviro-Lastic: 100% acrylic resin, white reflective, elastomeric coating with "Quick-Set" technology that locks the coating in to protect against rain wash-off 20 minutes after application. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Superior color stability, resistance to dirt pickup. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Excellent hail resistance and low temperature flexibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Meets or exceeds: ASTM D608. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Weight: 66 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solids by Volume: 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Elongation: 140 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Tensile Strength: 350 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Permeability: 12 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Weathering: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Coverage Rate: 1-1/2 gallons per 100 square feet per coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Wet Film Thickness: 24 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Service Temperature: -15 to 180 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | VOC Content: 47 g/L. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | 404 Corrosion Proof Base Coat: Self- priming, modified acrylic, coating that can encapsulate existing rust on properly prepared metal and inhibits the development of new rust on metal surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Solids by Weight: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Solids by Volume: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hardness Shore A: 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Elongation: 500 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Tensile Strength: 200 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | 405 Bond-N-Shield Base Coat: 100% elastomeric acrylic, co-polymer emulsion, specifically designed as a base coating that will provide excellent adhesion to asphalt surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Contains stain blockers that prevent asphalt bleed through thus producing a brighter white coating over these surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Offers improved water blistering resistance in temporary ponding areas versus traditional acrylic coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Weight: 62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solids by Volume: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hardness Shore A: 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Elongation: 800 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Tensile Strength: 100 PSI. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Weathering: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Dry Film Thickness: 20 to 24 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | 406 Tru-Grip Base Coat: 100% acrylic elastomeric co-polymer emulsion, specifically designed as a base coating for adhesion to weathered TPO, Hypalon, and PVC roofing membranes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Very good adhesion and resistance to blistering when applied to weathered TPO and PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Solids by Weight: 62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Solids by Volume: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hardness Shore A: 65. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Coverage Rate: 1-1/2 gallons per 100 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Dry Film Thickness: 20 to 24 mils. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Before work is started, applicator shall thoroughly examine all surfaces for any deficiencies. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Notify Architect in writing of any defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | SURFACE PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | All surfaces should be clean, dry and free of dust, dirt, oil and other foreign matter. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Repair all cracks and blisters. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Weather surfaces as recommended by coating manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Comply with manufacturer recommendations and approved submittals. Mix as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mix as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||