| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of LEXCOR, which is located at: 52 Bramwin Ct. Brampton, ON, Canada L6T 5G2 Toll Free Tel: 800-268-2889 Tel: 905-792-8300 Fax: 905-792-8305 Email: request info Web: www.lexcor.net [ Click Here ] for additional information. Lexcor, a division of Lexsuco Corporation, has been contributing to the construction / building industry for over 50 years. Lexcor was founded in 1961 to develop and market new technologies for commercial roofing applications, a standard it continues to honor. Throughout its history, Lexcor has built trust and dependence among roofing contractors, architects, consultants and others in the construction trade, due to its quality products, as well as its continuing research and development for new and innovative products. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Roofing accessories of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Air and vapor barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Roof drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Flashings for rigid pipes and conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flashings for wires, cables and irregular protrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Roof pipe entry hatches. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Insulation, attic and exhaust vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Flashings for roof edges, curbs and expansion joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Roof hatches and heat vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Roof top equipment pedestals and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Engineered custom and modular equipment support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 51 16 - Built-Up Coal Tar Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 51 00 - Built-Up Bituminous Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 53 29 - Polyisobutylene Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 07 53 23 - Ethylene-Propylene-Diene-Monomer Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 07 53 23 - Ethylene-Propylene-Diene-Monomer Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 07 54 23 - Thermoplastic-Polyolefin Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 07 55 63 - Vegetated Protected Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Section 07 52 00 - Modified Bituminous Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Society for the Testing of Materials (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D 570 - Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D 746 - Standard Test Method for Brittleness Temperature of Plastics and Elastomers by Impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D 751 - Standard Test Methods for Coated Fabrics. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D 882 - Standard Test Method for Tensile Properties of Thin Plastic Sheeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D 1004 - Standard Test Method for Tear Resistance (Graves Tear) of Plastic Film and Sheeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D 1204 - Standard Test Method for Linear Dimensional Changes of Nonrigid Thermoplastic Sheeting or Film at Elevated Temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM D 1435 - Standard Practice for Outdoor Weathering of Plastics | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM D 1499 - Standard Practice for Filtered Open-Flame Carbon-Arc Exposures of Plastics | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM D 2136 - Standard Test Method for Coated Fabrics-Low-Temperature Bend Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASTM D 2565 - Standard Practice for Xenon-Arc Exposure of Plastics Intended for Outdoor Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | CAN/CGSB 51-33-M89 - Vapour Barrier Sheet, Excluding Polyethylene, for Use in Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Canadian Standards Association (CSA): | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | National Plumbing Code ULC/ORO C790.4-1996 - Roof Drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Underwriters Laboratory of Canada (ULC) S102.2 - Method of Test for Surface Burning Characteristics of Flooring, Floor Coverings, and Miscellaneous Materials and Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sizes, capacity and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remodel mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Flashings Warranty: Provide manufacturer's standard 10 year warranty for Flash-Tite products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Roof Hatch Warranty: Provide manufacturer's standard 5 year warranty for roof hatches. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: LEXCOR, which is located at: 52 Bramwin Ct. ; Brampton, ON, Canada L6T 5G2; Toll Free Tel: 800-268-2889; Tel: 905-792-8300; Fax: 905-792-8305; Email: request info; Web: www.lexcor.net | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | AIR AND VAPOR BARRIERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Lexshield Vapour Barrier as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Vapor barrier shall be a 'peel and stick' membrane consisting of a cross laminated, high density polyethylene film laminated to a high tack, all temperature adhesive. Vapor barrier shall demonstrate a typical moisture vapor transmission rate of 0.2 perms (11.5 ng/Pa-s-m2) according to ASTM E 96, Procedure A, typical tensile strength in excess of 7 psi (48 kPa) in accordance with ASTM D-882 and a minimum 180 degree peel strength of 36 oz/inch (400 g/cm) after 6 weeks adhered to stainless steel at 72 degrees F (22 degrees C). Vapor barrier membrane shall be tested and approved by the manufacturer for installation down to -4 degrees F (-20 degrees C) without the aid of primers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Permate Vapour Retarder as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Vapor retarder shall be a Factory Mutual approved, bitumen resistant Type II vapor retarder in accordance with CAN/CGSB 51-33-M89, consisting of a kraft / asphalt / kraft lamination, edge reinforced with glass fiber strands and demonstrating a typical moisture vapor transmission rate of 0.5 perms (30 ng/Pa-s-m2) according to ASTM E 96, Procedure A. Vapor retarder shall be seamed and adhered with the manufacturer's approved adhesive, in strict accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: Permate Ultra-R Roofing Vapour Barrier as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Vapor barrier shall be a Factory Mutual approved, bitumen resistant Type I vapor barrier in accordance with CAN/CGSB 51-33-M89, consisting of a kraft, poly and aluminum foil lamination, reinforced throughout with a tri-directional glass fiber scrim. Vapor barrier shall demonstrate a typical moisture vapor transmission rate of 0.04 perms (2.4 ng/Pa-s-m2) according to ASTM E 96, Procedure A and a typical tensile strength of 40.0 lbs/inch (7.1 kg/cm). The vapor barrier shall be seamed and adhered with the manufacturer's approved adhesive in strict accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Adhesive: Permate Adhesive as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ROOF DRAINS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Flash-Tite SuperDrains as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New Construction Type Drain Size: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | New Construction Type Drain Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | New Construction Type Drain Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | New Construction Type Drain Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Retrofit Drain Type Size: 1.75 inches (44.5 mm) to fit a 2 inches (51 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Retrofit Drain Type Size: 2.75 inches (70 mm) to fit a 3 inches (76 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Retrofit Drain Type Size: 3.75 inches (95 mm) to fit a 4 inches (102 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Retrofit Drain Type Size: 5.75 inches (146 mm) to fit a 6 inches (152 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Drain Hopper: 24 oz (0.8 mm) thick spun copper hopper welded to a copper downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Drain Hopper: 0.080 inch (2.0 mm) seamless spun aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Flange shall be fixed with four clamping ring studs to receive clamping ring and strainer. Strainer and clamping ring shall be fabricated from heavy duty cast Aluminum. Strainer shall be 7 inches (178 mm) high, secured to the drain clamping ring with a 1/4 inch (6 mm) single stainless steel bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Drains shall have an integrated deck clamp (IDC) for securement to structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Drains shall have an under deck clamp (UDC) for securement to structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Drains shall be supplied with Stainless Steel Ballast Guard (BG). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Drains shall be supplied with Flow Control Insert (FCI). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Flash-Tite Flip-Top Drains as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New Construction Type Drain Size: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | New Construction Type Drain Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | New Construction Type Drain Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | New Construction Type Drain Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | New Construction Type Drain Size: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | New Construction Type Drain Size: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Retrofit Drain Type Size: 1.75 inches (44.5 mm) to fit a 2 inches (51 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Retrofit Drain Type Size: 2.75 inches (70 mm) to fit a 3 inches (76 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Retrofit Drain Type Size: 3.75 inches (95 mm) to fit a 4 inches (102 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Retrofit Drain Type Size: 5.75 inches (146 mm) to fit a 6 inches (152 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Drain Hopper: 24 oz (0.8 mm) thick spun copper hopper welded to a copper downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Drain Hopper: 0.080 inch (2.0 mm) seamless spun aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Flange shall be fixed with four clamping ring studs to receive strainer. Strainer shall be fabricated from heavy duty cast Aluminum complete with a hinged top, lockable with a vandal resistant stainless steel screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Drains shall have an integrated deck clamp (IDC) for securement to structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Drains shall have an under deck clamp (UDC) for securement to structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Drains shall be supplied with Stainless Steel Ballast Guard (BG). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Drains shall be supplied with Flow Control Insert (FCI). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: SureFlow Drains as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | The drain strainer also acts as a mechanical clamp for the membrane flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Retrofit Aluminum Drain Type: Aluminum hopper, heavy duty aluminum strainer and a stainless steel securement bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retrofit Copper Drain Type: copper hopper, heavy duty aluminum strainer and a stainless steel securement bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Retrofit Drain Size: 1.75 inches (44.5 mm) to fit a 2 inches (51 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Retrofit Drain Size: 2.75 inches (70 mm) to fit a 3 inches (76 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Retrofit Drain Size: 3.75 inches (95 mm) to fit a 4 inches (102 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Retrofit Drain Size: 5.75 inches (146 mm) to fit a 6 inches (152 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Drains shall have the SureFlow BUR Ring (SFD-BURRNG). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Drains shall have an under deck clamp (UDC) for securement to structural deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Drains shall be supplied with Stainless Steel Ballast Guard (BG). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Drains shall be supplied with Flow Control Insert (FCI). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product: Flash-Tite Drain and Vent Seals as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provides a watertight seal between insert drains and the interior rainwater drainage pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Low Temperature Impact (ASTM D-2136): -40 degrees F (-40 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brittle Point (ASTM D-746): -76 degree F (-57.8 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Accelerated Weathering (ASTM D-2565 Xenon): minimum 5,000 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Linear Dimension Change (ASTM D-1204): 0.0%. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Change in Weight after 24 hour Water Immersion (ASTM D-570): 0.0%. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Seal Water Back-up Pressure Resistance: 35 kPa equivalent to 3.56 m of water. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Product shall meet National Plumbing Code ULC/ORO C790.4-1996. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Seal Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Weight: 0.42 lb (0.19 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Inside Diameter: 2.00 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Height 4.59 inches (117 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Seal Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Weight: 0.91 lb (0.41 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Inside Diameter: 2.62 inches (67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Height: 4.59 inches (117 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Seal Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Weight: 1.81 lb (0.82 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Inside Diameter: 4.86 inches (123 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Height: 4.59 inches (117 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Retrofit Roof Drain Seal: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Maxxflo Retrofit Roof Drain Seal as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication: Low durometer EPDM to fit Flash-Tite and other manufacturer's retro drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retrofit Drain Seal Size: 2.75 inches (70 mm) to fit a 3 inches (76 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Retrofit Drain Seal Size: 3.75 inches (95 mm) to fit a 4 inches (102 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Retrofit Drain Seal Size: 5.75 inches (146 mm) to fit a 6 inches (152 mm) nominal drain pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Roof Drain and Seal Combination: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Flash-Maxx Roof Drain and Seal Combo as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Seal Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Seal Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Seal Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Drain Type: Flash-Tite SuperDrain as specified or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Drain Type: Flash-Tite Flip-Top Drain as specified or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Drain Type: Sure Flow Drain as specified or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Drain Accessory: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Lexprime Aerosol Primer as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Asphalt based primer for gypsum, masonry, metal, wood, concrete and asphalt roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product: Roofmax Drysek as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Used on all types of roofing membranes and shall not damage roofing components. A water barrier in order to repair targeted areas of the roof. Product shall not clog up drains. Easily picked up with a shovel or a broom. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Product: Roofmax Magic Sand as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Apply 1/2 inch (13 mm) layer on the suspected leak. The surface shall be wet. A temporary seal, even when it is raining. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Product: Flash-Tite Drain Seals as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drain Seals shall consist of low durometer EPDM, specifically designed to seal the drain to the rainwater leader. Seals shall be installed on the drain downspout and slipped inside of the rainwater leader as the drain is installed, in accordance with the drain manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Product: Flash-Tite Deck Clamps as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fabrication: Heavy gauge aluminum. 18 inches (457 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Product: Flash-Tite Flow Control Inserts as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flash-Tite Drains shall be equipped with Flash-Tite Flow Control Inserts with one, two or three inlet hole sets as indicated or required by flow rate calculation. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Product: Flash-Tite Drain Ballast Guards as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fabrication: 20 ga, 1/4 inch (6 mm) diameter hole perforated stainless steel. One size fits all styles and sizes of Flash-Tite drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | FLASHINGS FOR RIGID PIPES AND CONDUITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Flash-Tite Standard Vent Stack Covers (SC Series) as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: Spun metal base 0.064 inch (1.6 mm) and cap 0.051 inch (1.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Metal: Aluminum (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Metal: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Metal: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Vent Pipe Size: As required or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Flashing Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Flashing Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Extended Caps (EC Series): an extended 10 inches (250 mm) internal downspout to accommodate vent pipes that do not extend at least 8 inches (200 mm) above the roof surface. The cap will accept 3 inches (76 mm) and 4 inches (102 mm) base sizes. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Hub Style Vent Stack Covers (HB Series): 7 inches (178 mm) wide hub at the bottom to accommodate older style pipe connections located above the roof deck. The base will accept caps, for 3 inches (76 mm) or 4 inches (102 mm).pipes. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Insulated Cover Sleeve: 1/2 inch (13 mm) closed cell polyethylene foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Flash-Tite Vandalproof Vent Stack Cover as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: 0.079 inch (2.0 mm) spun metal base and metal strainer cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Metal: Aluminum (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Metal: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Metal: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Vent Pipe Size: As required or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Flashing Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Flashing Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Insulated Cover Sleeve: 1/2 inch (13 mm) closed cell polyethylene foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: Flash-Tite Conduit Flashings as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: Spun metal base and cap with rubber gasket seal for the penetrating pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Metal: Aluminum (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Metal: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Metal: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Vent Pipe Size: As required or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Flashing Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Flashing Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Insulated Cover Sleeve: 1/2 inch (13 mm) closed cell polyethylene foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product: Sure Flow Retrofit Vandalproof Vent Caps as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: Spun aluminum metal vent cap with insect screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vent Pipe Size: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vent Pipe Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Product: Flash-Tite B-Vent Flashings as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: Cone shaped spun aluminum flashing with separate rain collar. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vent Pipe Size: As required or scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vent Pipe Size: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Vent Pipe Size: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Vent Pipe Size: 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Vent Pipe Size: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Vent Pipe Size: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Vent Pipe Size: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Retrofit Roof Vent Seal: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Maxxflo Retrofit Vent Seal as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication: Low durometer EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retrofit Vent Seal Size: 1.75 inches (44.5 mm) to fit a 2 inches (51 mm) nominal vent pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Retrofit Vent Seal Size: 2.75 inches (70 mm) to fit a 3 inches (76 mm) nominal vent pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Retrofit Vent Seal Size: 3.75 inches (95 mm) to fit a 4 inches (102 mm) nominal vent pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Retrofit Vent Seal Size: 5.75 inches (146 mm) to fit a 6 inches (152 mm) nominal vent pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | FLASHINGS FOR WIRES, CABLES AND IRREGULAR PROTRUSIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Flash-Tite Wire Outlet Posts Model WOP212/218 as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum 2 inches (51 mm) I.D. nominal pipe diameter and 4 inches (102 mm) wide mounting flange. PVC removable cap that can accommodate up to six 3/4 inch (19 mm) diameter wires. Insulated base. Cap fittings are UL listed and CSA certified for wet locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Base Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Flash-Tite Gooseneck Wire and Cable Flashing as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Factory insulated, constructed of corrosion resistant heavy duty aluminum base/ base flange and stainless steel gooseneck pipe. 1-7/8 inches (48 mm) ID gooseneck pipe connected to 8-3/4 inches (222 mm) high insulated base and 4 inches (102 mm) wide mounting flange. Overall height of 22-1/2 inches (572 mm). Cap fittings are UL listed and CSA certified for wet locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: Flash-Tite Cable Outlet Post as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Seamless spun aluminum base/ base flange and a heavy duty ABS pipe cap assembly. The cap assembly separates from the base for use. Cap fittings are UL listed and CSA certified for wet locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model COP412-3: 3 inches (76 mm) throat diameter. 15.5 inches (39 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Model COP418-3: 3 inches (76 mm) throat diameter. 21.5 inches (55 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model COP412-4: 4 inches (101 mm) throat diameter. 15.5 inches (39 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model COP418-4: 4 inches (101 mm) throat diameter. 21.5 inches (55 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model COP612-6: 6 inches (152 mm) throat diameter. 17.0 inches (43 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model COP618-6: 6 inches (152 mm) throat diameter. 23.0 inches (58 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Base shall be insulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product: Flash-Tite Electrical Outlet Post as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Factory insulated, constructed of corrosion resistant heavy duty aluminum base/ base flange and 4 inches (102 mm) wide mounting flange. Standard 2 inches (51 mm) I.D. nominal diameter PVC pipe cap fitting and cover. Cap fittings are UL listed and CSA certified for wet locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: 12 inches (30.5 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Base: 18 inches (45.7 cm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outlet Type: Electrical outlet ready with cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Outlet Type: Electrical switch ready with cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Outlet Type: Electrical double switch ready with cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Outlet Type: Electrical outlet and switch ready with cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | ROOF PIPE ENTRY HATCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Flash-Tite Roof Pipe Entry Hatch as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Curb and cover shall be fabricated and neatly welded and ground at corners. Covers shall have 1 inch (25 mm) thick glass fiber insulation with minimum density of 4 lb (1.8 kg), backed by a cover liner. Curb shall be 24 inches (610 mm) high with an 3.5 inches (89 mm) wide flange pre-punched for securement to roof deck. Curb shall be insulated with 2 inches (50 mm) thick glass fiber insulation. Pipe entry openings shall protrude 0.5 inch (13 mm) on each side of curb and be neatly welded all around to ensure water tightness. Roof pipe entry hatches shall be completely assembled with heavy duty pintle hinges, torsion spring operated doors, latching mechanisms, exterior padlock hasps, automatic hold-open arm with rubber grip handle and neoprene draft seal. Hardware shall be cadmium plated. Factory finish shall be grey primer coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: Primed galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: Primed galvanized steel curb and aluminum door. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model RPE-100 (Door hinged on short side): 2.5 feet by 3 feet (762 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model RPE-110 (Door hinged on long side): 2.5 feet by 4.5 feet (762 mm by 1372 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model RPE-120 (Door hinged on long side): 2.5 feet by 8 feet (762 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Single Leaf Hatches - Series RPE-130: Up to 5 feet by 5 feet (1524 mm by 1524 mm). Refer to drawings for size. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Single Leaf Hatches - Series RPE-140: Over 5 feet by 5 feet (1524 mm by 1524 mm). Refer to drawings for size. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | INSULATION, ATTIC AND EXHAUST VENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Insulation Vents: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Insulation Vent as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Vent shall be 0.064 inch thick (1.6 mm) spun aluminum unit featuring a wide flange and a seamless vent stack. The stack is protected by metal mosquito netting and a self-draining conical rain hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: Small. Venting area of 6.5 in2 (42 cm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: Large. Venting area of 20.0 in2 (129 cm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Insulation: 1/2 inch (13 mm) thick interior polyethylene insulation providing an R-value of 2.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product: One Way Insulation Vent as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Vent shall be 0.064 inch (1.6 mm) thick spun aluminum unit featuring a wide flange and a seamless vent stack. Vents shall be complete with 1/2 inch (13 mm) thick interior polyethylene insulation providing an R-value of 2.0, metal mosquito netting, a downward sloping rain hood and a one-way vent mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: Small. Venting area of 4.5 in2 (29 cm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: Large. Venting area of 16 in2 (103 cm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Flash-Tite Attic Gravity Vents as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Attic Vents shall be constructed of 0.064 inch (1.6 mm) seamless spun aluminum consisting of a bottom support flange telescoping into a top ventilator cap, complete with stainless steel insect screen. Ventilator cap shall be secured to the bottom support flange with flexible sealant and stainless steel self-tapping screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Base Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Cap: Model GV6. 33 in2 (213 cm2) venting area. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Cap: Model GV8. 54 in2 (348 cm2) venting area. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Cap: Model GV12. 124 in2 (800 cm2) venting area. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | FLASHINGS FOR ROOF EDGES, CURBS AND EXPANSION JOINTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: FR-40 Flexible Flashing as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flashing shall be a 3/64 inch (1 mm) thick polymeric alloy, reinforced with a polyester scrim. A minimum breaking strength of 113 kg according to ASTM D751 and a minimum tear strength of 27 kg according to ASTM D1004, Die C. It shall remain flexible to -38 degree F (-40 degree C) according to ASTM D2136 (3.2 mm mandrel) and not experience any significant change when exposed to 7300 hours of weatherometer, outdoor aging or ozone at 50 pphm, according to ASTM D1499 and ASTM D1435. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Bonding Adhesive: Lexcan PVC Bonding Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Termination Bar: Lexcan Termination Bar. Lexcan Double thickness galvanized termination bars have pre-punched fastener holes on 6 inches (150 mm) centers. Upper edges of the bars shall be caulked with a sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Flash-Tite LP (Low Profile) Expansion Joint Cover as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Expansion Joint Covers: Two metal nailing strips heat fused to twin, 40 mil (1 mm) layers of Lexcor "FR-40" flexible, reinforced flashing membrane. A fire retardant neoprene foam strip is bonded in the center to help insulate the expansion joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Transitions: Provide pre-fabricated transitions as required including angles, crossovers and tees. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Nailer Strip: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Nailer Strip: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Nailer Strip: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Nailer Strip: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: As required. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: LP- 4. Up to 2.5 inches (Up to 65 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: LP- 6. 2.5 inches to 4 inches (65 to 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: LP- 8. 4 inches to 5 inches (102 to 127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: LP-10. 5 inches to 6.5 inches (127 to 165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Size: LP-12. 6.5 inches to 8 inches (165 to 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: Flash-Tite CM (Curb Mount) Expansion Joint Cover as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Expansion Joint Covers: Four metal nailing strips heat fused to twin, 40 mil (1 mm) layers of Lexcor "FR-40" flexible, reinforced flashing membrane. A fire retardant neoprene foam strip is bonded in the center to help insulate the expansion joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Transitions: Provide pre-fabricated transitions as required including angles, crossovers and tees. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Nailer Strip: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Nailer Strip: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Nailer Strip: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Nailer Strip: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: As required. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: CM- 4. Up to 2.5 inches (Up to 65 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: CM- 6. 2.5 inches to 4 inches (65 to 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: CM- 8. 4 inches to 5 inches (102 to 127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: CM-10. 5 inches to 6.5 inches (127 to 165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Size: CM-12. 6.5 inches to 8 inches (165 to 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product: Flash-Tite Curb to Wall Expansion Joint Cover as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Expansion Joint Covers: Four metal nailing strips heat fused to twin, 40 mil (1 mm) layers of Lexcor "FR-40" flexible, reinforced flashing membrane. A fire retardant neoprene foam strip is bonded in the center to help insulate the expansion joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Nailer Strip: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Nailer Strip: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Nailer Strip: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Nailer Strip: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Size: As required. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Size: #- 4. Up to 2.5 inches (Up to 65 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Size: #- 6. 2.5 inches to 4 inches (65 to 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Size: #- 8. 4 inches to 5 inches (102 to 127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Size: #-10. 5 inches to 6.5 inches (127 to 165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Size: #-12. 6.5 inches to 8 inches (165 to 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.9 | ROOF HATCHES AND HEAT VENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Lexcor Roof Hatches as manufactured by Lexcor. Check this again with info. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Type: R-100 (Ladder Access) Roof Hatch. For roof openings 2.5 feet by 3.0 feet (762 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Type: R-105 (Ladder Access) Roof Hatch. For roof openings 3.0 feet by 3.0 feet (914 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Type: R-110 (Steep Stair Access) Roof Hatch. For roof openings 2.5 feet by 4.5 feet (762 mm by 1372 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Type: R-120 (Stair Access) Roof Hatch. For roof openings 2.5 feet by 8.0 feet (762 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Type: R-140 (Equipment Access) Roof Hatches. Double leaf hatches in custom sizes. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Type: Custom size roof hatch. Refer to schedule or drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Construction: Curb shall have 3.5 inches (89 mm wide), pre-punched flanges. Hatch shall be completely assembled with heavy duty pintle hinges, torsion bar operated doors / helical coil operated doors, latching mechanisms, interior exterior padlock hasps and neoprene draft seal. Door shall be equipped with an automatic hold-open arm complete with a foam rubber grip handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Hardware shall be cadmium plated. (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Hardware shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 12 inches (305 mm) high curb (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 16 inches (406 mm) high curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 18 inches (457 mm) high curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | 24 inches (610 mm) high curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Curb and door shall be 18 gauge (1.3 mm) primer coated galvanized steel and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Curb and door shall be 22 gauge (0.64 mm) mill finished aluminum and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Curb and door shall be 18 gauge (1.2 mm) Type 304 Stainless Steel and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Curb and door shall be 16 oz Copper and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door liner shall be 14 gauge (2.0 mm) primer coated galvanized steel and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door liner shall be 11 gauge (2.3 mm) mill finished aluminum and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door liner shall be 14 gauge (1.9 mm) Type 304 Stainless Steel and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door liner shall be 24 oz Copper and shall be neatly welded and ground at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Hatch shall have 1 inch (25 mm) fiber insulation with a minimum density of 4 lb (1.8 kg) at cover and curb. (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Hatch shall have 3.3 inches (84 mm) polyisocyanurate insulation at cover and 1/2 inch (13 mm) fiberboard insulation at curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Finish: Grey primer coated galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Finish: Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Finish: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Finish: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Finish: Grey primer coated galvanized steel curb with mill finished aluminum lid. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Hatch shall be equipped with 1-3/8 inches (35 mm) diameter safety bar coated with 20 mil PVC color coated roof safety green. Safety Bar shall be mounted on the corner of hatch curb without impeding operation of the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Hatch shall be equipped with a safety rail system that provides a permanent means of fall protection. System shall have a self closing gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Hatch shall be glazed with single acrylic dome manufactured to support 39.9 lb/sf (195 kg/m2) live load. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Single dome shall be clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Single dome shall be bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Single dome shall be white. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Hatch shall be glazed with double) acrylic dome manufactured to support 39.9 lb/sf (195 kg/m2) live load. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Inside dome shall be clear. Outer dome shall be clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Inside dome shall be bronze. Outer dome shall be clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Inside dome shall be white. Outer dome shall be clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Hatch shall be equipped with a 14 gauge (2.0 mm) primer coated galvanized steel vandal grid mounted on the inside of the door, underneath the skylight. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Hatch shall be equipped with a wind gust control unit mounted on the side of the hatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Heat, Smoke and Explosion Vents as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Type: Model 350 Heat, Smoke and Explosion Vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 4 feet by 7.5 feet (1220 mm by 2290 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 4 feet by 4 feet to 10 feet (1220 mm by 3050 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Type: Model 355 Heat, Smoke and Explosion Vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 6 feet by 10 feet (1830 mm by 3050 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 6 feet by 6 feet to 12 feet (1830 mm by 3660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting: Integral insulated curb. Refer to drawings for curb height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Self flashing curb ready. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Operation: UL 33 approved resettable thermal electric link. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Heat Activation: Activation by temperature sensitive McCabe link. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Temperature Setting: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Explosion Activation: Activation by factory set, pressure sensitive release latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Pressure Setting: __ Ib/sf (_ kg/m2) of internal pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Smoke Activation: Activation by electric impulse from a smoke detector via McCabe link. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Power: 24V. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Power: 120V. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Doors shall open against 10 Ib/sf (97 kg/m2) of wind or snow load and lock in the open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Doors shall withstand live loads up to 40 Ib (18 kg) per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Primed galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Mill finished aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: Primed galvanized steel curb and aluminum doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Doors: Zinc chromate sealed pintle hinges. Doors shall be insulated with 1 inch (25 mm) expanded polystyrene and 1 inch (25 mm) thick rigid fiber board surrounds the curb exterior. Door lids shall be sealed with a durable neoprene gasket. Equipped with exterior manual releases to permit firefighter access from the roof level. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Hardware: Cast aluminum door latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Hardware: Stainless steel door latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Vents shall be equipped with an internal manual opening system. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Vents shall be supplied with 6 inches by 6 inches (152 mm by 152 mm) security grid of 1/2 inch (13 mm) diameter steel bars welded to the base of the curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Vents doors shall be glazed with 3/8 + inch (10 mm) thick Lexan polycarbonate sheet, approved for exterior glazing by ULC S102.2 (1978) and Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Tint: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Tint: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Tint: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.10 | FLOOR HATCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Single Door Heavy Duty Access Cover Series FS-H20 as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Double Door Heavy Duty Access Cover Series FD-H20 as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Product: Single Door Access Cover Series FSC-LW as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product: Double Door Access Cover Series FDC-LW as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Product: Circular 2 Leaf Access Cover Series FDR as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Product: Circular 4 Leaf Access Cover Series FQR as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Product: Access Cover Series FSE as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Product: Single Door Plus Grate Access Cover Series FSCQ as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.11 | ROOF TOP EQUIPMENT PEDESTALS AND ANCHORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: Flash-Tite Structural Supports for Roof Top Equipment as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Roof equipment shall be mounted on modular structural supports as indicated on the drawings. Supports shall be fabricated from structural pipe, insulated and welded to a base plate. Support assemblies shall include cap fittings, flashings, brackets, nuts, washers and braces. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Metal: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Metal: Prime painted steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Metal: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Pipe size as indicated or required to support loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Support height as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Support pedestal securement to structure as detailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Support caps and fittings as required or indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Flashing as required to suit roof assembly type. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product: Zaleski Snow Guards as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Slate, Asphalt, Wood Shingles and Tile: An integral engagement feature of the Snow. Guard hooks over head edge of slate and asbestos shingles without nailing. Snow Guards on asphalt and wood shingles require nailing. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Model no. 4 - Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Model no. 8 - Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Model no. 12 - Lead Coated Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Copper Roofs - All Types: The Snow Guard model is designed for either soldering to surface of copper roof or applied with adhesive sealant. Use of mechanical fasteners not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Model no. 7 - Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Model No. 7 L.C. - Lead-Coated LC. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Stainless-Steel Roofs and Other Metal Roofs: The Snow Guard model is designed for either soldering to surface of stainless steel roof or applied with adhesive sealant. Use of mechanical fasteners not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Model no. 9 - Stainless-Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Model no. 9 - Stainless-Steel (Tern-Coated). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Model no. 11-A - Aluminum-Casting. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Model no. 11-B - Bronze-Casting. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Model no. 15 - Plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Pave-El Paver Pedestals as manufactured by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | A grid like structure of high density polyethylene with integral spacer ribs located on the upper surface to ensure even joint spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size - 4X pedestal: 4-1/2 inches by 4-1/2 inches by 5/8 inch high by 3/16 inch spacer rib (114 by 114 by 16 mm high by 4.75 mm spacer rib). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size - 5X pedestal: 5-1/2 inches by 5-1/2 inches by 5/8 inch high by 1/4 inch spacer rib (140 by 140 by 16 mm high by 6 mm spacer rib). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size - 6X pedestal: 5-3/4 inches by 5- 3/4 inches by 5/8 inch high by 1/8 inch spacer rib (146 by 146 by 16 mm high by 3 mm spacer rib). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Size - 7X pedestal: 7-3/4 inches by 7-3/4 inches by 7/8 inch high by 1/4 inch spacer rib (197 by 197 by 22 mm high by 6 mm spacer rib). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Leveling Plates: 4X, 5X, 6X and 7X as above, only 1/8 inch (3 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color. Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | For General Shimming: the placing of proprietary PAVE-El leveling plates over pedestals, as required, will surface align one paver with the next and compensate for minor deck and paver discrepancies. leveling plates may similarly be separated Into halves and quarters for individual paver stone adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Horizontal Leveling of Critical Surfaces: if required, shall be achieved by multiple stacking of pedestals and leveling plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.12 | ENGINEERED CUSTOM AND MODULAR EQUIPMENT SUPPORT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | System: Big Foot Systems as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Component Design: Engineered modular coordinated elements with components and connections of known capacities to support roof top equipment up to 10 tons (9.1 metric tons). System components shall be interchangeable and replaceable without removing equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Component Material: The bases and mats shall be made of glass filled nylon with UV protection. A separate anti-vibration mat shall be provided with each base foot. Metalwork shall be hot dip galvanized for all weather exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Design/Build Equipment Supports: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Contractor shall provide engineering, fabrication and erection of equipment supports as indicated or required on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Refer to roof plan for location and schedule of equipment size and weights. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Equipment support system shall use components designed or as recommended for the system by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Equipment support bases shall not exceed the working compressive strength of the roof assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Equipment support pedestal assemblies shall provide underside access to equipment and roof as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Equipment support shall provide for associated pipe and duct support integral to the equipment support system. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Equipment support shall provide vibration isolation of equipment from building structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Component: Fix-it Foot as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fix-It Foot 250: 9.8 by 7.1 by 3.7 inches (250 by 180 by 95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fix-It Foot 400: 15.7 by 7.1 by 3.7 inches (400 by 180 by 95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fix-It Foot 600: 23.6 by 8.6 by 3.7 inches (600 by 220 by 95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fix-It Foot Low 250: 9.8 by 5.1 by 2 inches (250 by 130 by 50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fix-It Foot Low 400: 15.8 by 5.1 by 2 inches (400 by 130 by 50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Component: Big Foot Systems Angled AV Mats as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | For use with Big Foot Frameworks on roofs which have a slope of 2.5 degree or 5 degree. Angled AV mats available for 305 and 450 Big Feet component sizes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Component: Frameworks as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | The standard frameworks come with 1 sf (305 mm2) feet which are provided with anti-vibration mats. The frame is constructed from 1.6 inches by 1.6 inches (40 mm by 40 mm) standard box section. For heavier loads larger 1.5 sf (450 mm2) feet are available and heavy duty2 inches by 2 inches (51 mm by 51 mm) box section for critical components. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 2 Unit System Framework: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 2 x 6.6 feet (2 m) plain bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 4 x 3.9 feet (1.2 m) cross bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 6 x leg assemblies with AV mats - 1 sf (305 mm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 4 x clamp kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 4 Unit System Framework: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 2 by 6.6 feet (2 m) plain bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 4 x 3.9 feet (1.2 m) cross bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 6 x leg assemblies with AV mats - 1 sf (305 mm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 4 x clamp kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 6 Unit System Framework: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 2 x 9.8 feet (3 m) plain bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 6 x 3.9 feet (1.2 m) cross bars - 1.6 in2 (40 by 40 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 8 x leg assemblies with AV mats - 1 sf (305 mm2). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 6 x clamp kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Component: H Frame Set as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Using inserts, the feet adapt to accommodate 1-5/8 inches (41 by 41 mm) off-the-shelf Unistrut. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Small Feet: 1 by 1 by 0.25 feet (305 by 305 by 75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Large Feet: 1.48 by 1.48 by 0.33 feet (450 by 450 by 100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Multi Foot Small: 1.3 by 0.6 by 0.3 feet (400 by 180 by 95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Multi Foot Large: 2 by 0.7 by 0.3feet (600 by 220 by 95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Typical Assembly shall consist of the following frame spaced as required or as indicated n the drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 2 x feet (type as scheduled or indicated). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 2 x AV mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 2 x Unistrut inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 2 x L-Brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | 4 x M10 bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | 4 x square channel nuts. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Kit does not include Unistrut. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Component: Platforms as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flat Platform: Useable area - 5 by 5 inches (126 by 126 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 2 Sided Platform: Useable area - 4.5 by 5 inches (114 by 126 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 4 Sided Platform: Useable area - 4.5 by 4.5 inches (114 by 114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Component: Step Over Platforms as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Size: B9200. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: 40 inches (1009 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width: 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Height: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: B9201. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: 40 inches (1009 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width: 40 inches (1009 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Height: 12 inches (300 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Typical Assembly shall consist of the following frame spaced as required or as indicated on the drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1 x metal framework in 1.5 inches by 1.5 inches box section by 3/32 inch thick steel galvanized (40 by 40 mm box section 2.5 mm thick steel galvanized). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 1 x grating: 1.75 thick with (0.125 inch thick plate) with 1.25 inches squares galvanized (45 mm thick with (3 mm thick plate) with 31 mm squares galvanized). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 4 x plastic foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 4 x box section inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Component: I-Beam Assembly as manufactured by Big Foot Systems and distributed by Lexcor. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Capacity: Maximum 800 kg per support assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Typical assembly shall consist of the following frame spaced as required or as indicated on the drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 2 x 24 inches (600 mm) plastic feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 2 x anti-vibration mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 1 x link assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 2 x clamp kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions and in proper relationship with adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | VAPOR BARRIER INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect vapor barrier rolls from damage while on the jobsite. Store above the ground in a dry location. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Self Adhering Vapor Barrier Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Surfaces to be covered by the vapor barrier shall be clean, dry and free of all loose dirt, dust, debris, corrosion, greases, oils, frost or dew. Do not apply vapor barrier during rain or sleet or when the ambient temperature is below -4 degrees F (-20 degrees C). Temporarily seal any exposed leading edges with lap sealant at the end of the day's work. Remove temporary sealant prior to proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Align vapor barrier membrane in position. Lap all membrane rolls, pieces and patches a minimum of 2.0 inches (50 mm). If installing the rolls horizontally, lower rolls shall be overlapped with higher rolls, shingle fashion. Remove release paper and neatly adhere the membrane to the substrate. Avoid air bubbles, wrinkles or lap voids in the membrane during installation. Large wrinkles and air bubbles and all lap voids shall be cut out, laid flat and properly patched with vapor barrier patches. Roll the vapor barrier heavily after installation to ensure full contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Ensure the vapor barrier membrane is well sealed to all roof protrusions and at all details. Extend vapor barrier up above insulation layer at curbs and parapets and tie in to the air barrier or underside of roof membrane, as shown in the drawings. Use a manufacturer approved tie-in method. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Vapor Retarder Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Do not install vapor retarder in rain or inclement weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Broom clean the deck prior to installation, removing all dirt, debris, oil and grease. Substrate shall be free of all sharp or protruding objects that could tear the vapor retarder membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | When applying to a fluted steel deck, vapor retarder shall be installed parallel to the flutes, with all side laps centered over an upper flute. Side laps shall be lapped a minimum of 2 inches (51 mm), ends; 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fully Adhered Application: Apply continuous parallel ribbons of adhesive on 6 inches (150 mm) centers over the area to be covered by the vapor retarder roll (centered along each flute on steel decks) at the rate of 0.4 gallons / 100 sf (0.16 l/m2). Ensure that one ribbon of adhesive is applied to the top of any previous roll's edge to seal the lap. Unroll the vapor retarder into the adhesive, ensuring a positive contact. Roll the side laps with a roller to ensure a good seal. Repeat this procedure for subsequent rolls, sealing end laps with a minimum 6 inches (150 mm) wide strip of adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Loose Laid Application: Unroll the first vapor barrier roll and immediately install the (ballasted or mechanically fastened) roof insulation over top, leaving at least one foot (305 mm) of vapor retarder exposed on all sides. Using a brush or roller, liberally apply a minimum 2 Inches (51 mm) wide strip of adhesive to the upper surface of the side laps and a 6 inches (152 mm) wide strip of adhesive to the upper surface of the end laps. Unroll the next vapor retarder roll, overlapping the previous roll the required distance to form the seam. After rolling the seam area to ensure a good seal, continue positioning insulation over the lap and onto the adjacent vapor barrier roll. Repeat this procedure for the remaining area to be covered. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Flashing: Apply adhesive to the substrate and adhere the vapor barrier tightly around the detail. Cut pieces of vapor retarder, minimum 2 inches (50 mm) wider on all sides of the detailed area, shall be adhered in liberal applications of adhesive to ensure a tight seal. At perimeters, carry the vapor retarder up to the upper level of the roof insulation and adhere it to the underside of the roof membrane with a membrane compatible adhesive Use good flashing practices to ensure a moisture tight seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Expansion Joints: Ensure that adhesive is applied to both edges of the expansion joint. Carry vapor retarder over the expansion joint but provide sufficient slack to allow for the maximum expected expansion of the joint. Press the vapor retarder into the adhesive on the remaining side of the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | ROOF DRAIN INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Drains shall be inserted into the drain pipes as shown on the shop drawings and secured to the deck with the specified deck clamp. Seal the drain to the drainpipe with the specified mechanical joint connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Flash the drains into the roofing system in accordance with NRCA guidelines or CRCA guidelines as applicable and the requirements of the roof membrane manufacturer. Install clamping ring over membrane and secure tightly to the flange with stainless steel nuts and washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | FLASHINGS FOR RIGID PIPES AND CONDUITS INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Vent Stack and Rigid Pipe Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flash the base into the roof membrane as recommended by the roof membrane manufacturer or per NRCA or CRCA guidelines as applicable. Use good roofing practice to ensure a permanent, water-tight seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vent stack flashing shall be factory insulated with a polyethylene foam insulation sleeve installed over the base in the field. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Apply a heavy bead of plastic cement around the upper edge of the vent pipe. Slide cap down over the top of the vent pipe, overlapping the base flange at least 1 inch (25 mm). Press it firmly into the cement sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.7 | BASE FLASHINGS INSTALLATION FOR WIRES, CABLES AND VENTS INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Apply sealant to the base of the post flange and position it on the membrane, centered over the protrusion hole. Fasten the base through the roof membrane to the wood blocks using Lexgrip insulation fasteners. Fasteners shall be positioned 1 inch (25 mm) in from the outside edge of the flange, on 6 inches (152 mm) centers around the perimeter. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Apply roof membrane flashing in accordance with the membrane manufacturer's directions and good roofing practice. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.8 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||