MasterFormat: 2014
Download this Roof Drain and Vent Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Marathon Roofing Products Inc. Roof Drain and Vent Accessories
 
         
SECTION 07 72 00
 
         
ROOF DRAIN AND VENT ACCESSORIES
 
         
 
         
Copyright 2018 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Marathon Roofing Products Inc.; Roof drains, vents, accessories and pedestal support products.
.
This section is based on the products of Marathon Roofing Products Inc., which is located at:
3310 Benzing Rd.
Orchard Park, NY 14127-1538
Toll Free: 800-828-8424
Phone: 716-332-7673
Fax: 716-332-7676
Web: www.marathondrains.com
Marathon Roofing Products is ranked as one of the nation's leaders in the manufacturing and master distributor of commercial roof drains, vents, equipment and accessories. Marathon is committed to providing its significant distributor network, architects, specifiers and ultimately the contractor with quality products, competitive prices and the best customer service in the industry.
Marathon was started in 1966 as a small manufacturing facility of Copper Drains in Buffalo, NY with an emphasis on growing customer base and its line of products. Since those small beginnings, Marathon has expanded significantly to its new facility in Orchard Park, NY in 2008 and sells products throughout the US, Canada and many countries abroad.
As a privately held company you can be sure that you will get the personal service you have been use to for more than 50 years. As President and Owner of Marathon, I have made it my mission that even with Marathon's expansion that the personalized service must be maintained. Marathon's idea is simple - "Innovation and continued expansion will assure us success for years to come". Our continued efforts to create long standing relationships with our customers and the company's reputation for quality service will assure growth in the future.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Roof Drains.
 
          B.Roof Vents
 
          C.Roof Security Vent Flashing
 
          D.Roof Penetration Flashings
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 27 19 - Plastic Sheet Air Barriers .
 
          C.Division 07 - Adjacent Roofing Systems.
 
          D.Section 07 62 00 - Sheet Metal Flashing and Trim.
 
          E.Section 07 91 23 - Backer Rods.
 
          F.Section 22 11 13 - Facility Water Distribution Piping.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASME A112.6.4 - Roof, Deck, and Balcony Drains.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit shop drawings showing layout, profiles and product components, including anchorage, and accessories.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 50 years manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2 years installing similar products.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver products in manufacturer's unopened packaging with labels intact and legible until ready for installation.
 
          B.Store off the ground and under cover. Protect internal parts, ends, inlets, outlets, and specialties against corrosion, dirt, and damage.
 
          1.7SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Marathon Roofing Products Inc., which is located at: 3310 Benzing Rd.; Orchard Park, NY 14127-1538; Toll Free Tel: 800-828-8424; Tel: 716-332-7673; Fax: 716-332-7676; Email: request info; Web: https://marathondrains.com | https://mrpsupports.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2ROOF DRAINS
 
          A.Aluminator Drain: All aluminum retrofit drain with aluminum body
          1.Construction:
          a.Heavy duty spun aluminum (.125 gauge).
          b.Heavy duty aluminum ring that is 1-1/4 inches tall
          1)12 scallops to maximize drainage
          2)Seep holes on bottom of ring and bolt in place
          3)3 bolt aluminum strainer that is 10 inches by 6 inches tall
          c.Standard with ProSeal rubber seal that prevents water back-up issues
          d.Larger stud diameter for increased strength of hardware
          e.16 inch flange diameter
          f.12 inch drain outlet length
          2.Drain Size:
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          a.2 inch - Fits pipe I.D 1-3/4 inches to 2-1/4 inches, with expanding tape for seal.
          b.3 inch - Fits pipe I.D 2-7/8 inches to 3-1/4 inches.
          c.4 inch - Fits pipe I.D 3-7/8 inches to 4-1/4 inches.
          d.5 inch - Fits pipe I.D 4-7/8 inches to 5-1/4 inches.
          e.6 inch - Fits pipe I.D 5-7/8 inches to 6-1/4 inches.
          3.Options:
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.2 inch low profile strainer
          b.2 inch high overflow
          c.4 inch high overflow
          d.TPO flange coating
          e.PVC flange coating
          f.Asphalt primed
 
          B.Extended Aluminator Drain: All aluminum retrofit drain with aluminum body
          1.Construction:
          a.Heavy duty spun aluminum (.125 gauge).
          b.Heavy duty aluminum ring that is 1-1/4 inches tall
          1)12 scallops to maximize drainage
          2)Seep holes on bottom of ring and bolt in place
          3)3 bolt aluminum strainer that is 10 inches by 6 inches tall
          c.Standard with ProSeal rubber seal that prevents water back-up issues
          d.Larger stud diameter for increased strength of hardware
          e.16 inch flange diameter
          f.24 inch drain outlet length
          2.Drain Size:
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          a.3 inch - Fits pipe I.D 2-7/8 inches to 3-1/4 inches.
          b.4 inch - Fits pipe I.D 3-7/8 inches to 4-1/4 inches.
          c.5 inch - Fits pipe I.D 4-7/8 inches to 5-1/4 inches.
          d.6 inch - Fits pipe I.D 5-7/8 inches to 6-1/4 inches.
          3.Options:
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.TPO flange coating
          b.PVC flange coating
          c.2 inch Aluminum overflow/clamping ring.
 
          C.Economy Aluminum Drain: All aluminum drain with aluminum body
          1.Construction:
          a.Heavy duty spun aluminum (.125 gauge).
          b.16 inch flange diameter
          c.12 inch drain outlet length
          2.Drain Size:
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          a.2 inch - Fits pipe I.D 1-3/4 inches to 2-1/4 inches
          b.3 inch - Fits pipe I.D 2-7/8 inches to 3-1/4 inches.
          c.4 inch - Fits pipe I.D 3-7/8 inches to 4-1/4 inches.
          d.5 inch - Fits pipe I.D 4-7/8 inches to 5-1/4 inches.
          e.6 inch - Fits pipe I.D 5-7/8 inches to 6-1/4 inches.
 
          D.Aluminum Fast Flow Drain (retrofit)
          1.Construction:
          a.Heavy gauge (.125) spun aluminum
          b.New PVC clamping ring style for single-ply systems, cast iron or aluminum rings optional
          c.Bolt in place PVC strainer dome standard, cast iron or aluminum strainers optional
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.Fast Flow Drain: Fits existing drain size.
          a.FF175: 1-3/4 inch to 2-1/4 inch
          b.FF275: 2-3/4 inch to 3-1/4 inch
          c.FF375: 3-3/4 inch to 4-1/4 inch
          d.FF475: 4-3/4 inch to 5-1/4 inch
          e.FF575: 5-3/4 inch to 6-1/4 inch
          3.Fast Flow Drain with clamping ring: Fits existing drain size.
          a.FF175CR: 1-3/4 inch to 2-1/4 inch
          b.FF275CR: 2-3/4 inch to 3-1/4 inch
          c.FF375CR: 3-3/4 inch to 4-1/4 inch
          d.FF475CR: 4-3/4 inch to 5-1/4 inch
          e.FF575CR: 5-3/4 inch to 6-1/4 inch
          f.FF775CR: 7-3/4 inch to 8-1/4 inch
          g.FF775CR: 7-3/4 inch to 8-1/4 inch
          4.Fast Flow Drain with expanding anti-back-up tape: Fits existing drain size.
          a.FF175-S: 1-3/4 inch to 2-1/4 inch
          b.FF275-S: 2-3/4 inch to 3-1/4 inch
          c.FF375-S: 3-3/4 inch to 4-1/4 inch
          d.FF475-S: 4-3/4 inch to 5-1/4 inch
          e.FF575-S: 5-3/4 inch to 6-1/4 inch
          5.Fast Flow Drain with expanding anti-back-up tape and clamping ring: Fits existing drain size.
          a.FF175-SCR: 1-3/4 inch to 2-1/4 inch
          b.FF275-SCR: 2-3/4 inch to 3-1/4 inch
          c.FF375-SCR: 3-3/4 inch to 4-1/4 inch
          d.FF475-SCR: 4-3/4 inch to 5-1/4 inch
          e.FF575-SCR: 5-3/4 inch to 6-1/4 inch
          f.FF775SCR: 7-3/4 inch to 8-1/4 inch
          g.FF775SCR: 7-3/4 inch to 8-1/4 inch
          6.Fast Flow Drain New Installation Direct Connect:
          a.FF2000: 2 inch to 2.125 inch
          b.FF3000: 3 inch to 3.125 inch
          c.FF4000: 4 inch to 4.125 inch
          7.Fast Flow Drain with Clamping RingNew Installation Direct Connect:
          a.FF2000CR: 2 inch to 2.125 inch
          b.FF3000CR: 3 inch to 3.125 inch
          c.FF4000CR: 4 inch to 4.125 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          8.Connection Options:
          a.Straight rubber coupling
          b.XJ rubber coupling
          c.Bushing reducers
          d.90 degree elbow
          9.Flange Options
          a.PVC coated
          b.TPO coated
          10.Strainer Options
          a.10 inch aluminum strainer
          b.10 inch cast iron strainer
 
          E.Aluminum Gutter Drain (retrofit): All aluminum retrofit drain with aluminum body
          1.Construction:
          a.Heavy gauge (.125) spun aluminum
          b.5 inch by 5 inch clamping ring, stainless steel
          c.Snap on stainless steel grate strainer
          d.Standard with ProSeal rubber seal that prevents water back-up issues
          e.Flange 8 inches by 8 inches
          f.24 inch drain outlet length
          2.Drain Size:
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          a.3 inch - Fits pipe I.D 2-7/8 inches to 3-1/4 inches.
          b.4 inch - Fits pipe I.D 3-7/8 inches to 4-1/4 inches.
          3.Flange Options
          a.PVC coated
          b.TPO coated
          4.Strainer Options
          a.5 inch aluminum strainer
 
          F.Aluminum Fast Flow Drain (direct connect)
          1.Construction:
          a.Heavy gauge (.125) spun aluminum
          b.New PVC clamping ring style for single-ply systems, cast iron or aluminum rings optional
          c.Bolt in place PVC strainer dome standard, cast iron or aluminum strainers optional
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.Fast Flow Size:
          a.FF200: 2 inch
          b.FF300: 3 inch
          c.FF400: 4 inch
          3.Fast Flow Size with clamping ring:
          a.FF200CR: 2 inch
          b.FF300CR: 3 inch
          c.FF400CR: 4 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          4.Connection Options:
          a.Straight rubber coupling
          b.XJ rubber coupling
          c.Bushing reducers
          d.90 degree elbow
          5.Flange Options
          a.PVC coated
          b.TPO coated
          6.Strainer Options
          a.8 inch aluminum strainer
          b.8 inch cast iron strainer
          c.8 inch plastic strainer
          d.10 inch cast iron strainer
          e.10 inch aluminum strainer
          f.0 inch aluminum low profile strainer (2-3/4 inch)
          g.10 inch plastic strainer
 
          G.CENTURY Premium Series Copper Roof Drain
          1.Construction:
          a.All copper drain
          b.9 inch outlet length standard (longer lengths available)
          c.10 inch polyethylene strainer standard
          d.Polyethylene clamping ring standard (metal or aluminum ring optional)
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.Century Premium: Fits drain pipe size
          a.CS29: 2 inch drain size, 18 inch flange
          b.CS39: 3 inch drain size, 18 inch flange
          c.CS49: 4 inch drain size, 18 inch flange
          d.CS69: 6 inch drain size, 18 inch flange
          3.Century Premium / Clamping Ring: Fits drain pipe size
          a.CS29 CR6: 2 inch drain size, 18 inch flange
          b.CS39 CR6: 3 inch drain size, 18 inch flange
          c.CS49 CR6: 4 inch drain size, 18 inch flange
          4.Century Premium Side Outlet: Fits drain pipe size
          a.CPS29: 2 inch drain size, 18 inch flange
          b.CPS39: 3 inch drain size, 18 inch flange
          c.CPS49: 4 inch drain size, 18 inch flange
          d.CPS69: 6 inch drain size, 18 inch flange
          5.Century Premium Side Outlet / Clamping Ring: Fits drain pipe size
          a.CPS29 CR(E): 2 inch drain size, 18 inch flange
          b.CPS39 CR(E): 3 inch drain size, 18 inch flange
          c.CPS49 CR(E): 4 inch drain size, 18 inch flange
          d.CPS69 CR(E): 6 inch drain size, 18 inch flange
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          6.Connection Options:
          a.Straight rubber coupling
          b.XJ rubber coupling
          c.FURNCO 90 degree elbow
          7.Flange Options
          a.PVC coated
          b.TPO coated
          8.Strainer Options
          a.10 inch High density polyethylene
          b.10 inch cast iron strainer
          c.10 inch aluminum low profile strainer 2-3/4 inch
 
          H.CENTURY Economy Series Copper Roof Drain
          1.Construction:
          a.All copper drain
          b.9 inch outlet length standard (longer lengths available)
          c.10 inch polyethylene strainer standard
          d.Polyethylene clamping ring standard (metal or aluminum ring optional)
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.Century Economy: Fits drain pipe size
          a.CS29: 2 inch drain size, 14 inch flange
          b.CS39: 3 inch drain size, 14 inch flange
          c.CS49: 4 inch drain size, 14 inch flange
          3.Century Economy / Clamping Ring: Fits drain pipe size
          a.CS29 CR(E): 2 inch drain size, 18 inch flange
          b.CS39 CR6(E): 3 inch drain size, 18 inch flange
          c.CS49 CR6(E): 4 inch drain size, 18 inch flange
          4.Century Economy Side Outlet: Fits drain pipe size
          a.CPS29: 2 inch drain size, 18 inch flange
          b.CPS39: 3 inch drain size, 18 inch flange
          c.CPS49: 4 inch drain size, 18 inch flange
          5.Century Economy Side Outlet / Clamping Ring: Fits drain pipe size
          a.CPS29 CR(E): 2 inch drain size, 18 inch flange
          b.CPS39 CR(E): 3 inch drain size, 18 inch flange
          c.CPS49 CR(E): 4 inch drain size, 18 inch flange
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          6.Connection Options:
          a.Straight rubber coupling
          b.XJ rubber coupling
          c.FURNCO 90 degree elbow
          7.Flange Options
          a.PVC coated
          b.TPO coated
          8.Strainer Options
          a.10 inch High density polyethylene
          b.10 inch cast iron strainer
          c.10 inch aluminum low profile strainer 2-3/4 inch
 
          I.COPPERTITE Roof Drain
          1.Construction:
          a.Copper retro-fit drain
          b.2 inch wide expandable sealant tape designed to expand approximately an inch to prevent water back-ups
          c.9 inch outlet length standard (longer lengths available)
          d.10 inch polyethylene strainer standard
          e.Polyethylene clamping ring standard (metal or aluminum ring optional)
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          2.Coppertite BUR Application: Fits drain pipe size
          a.CTS29: 1-3/4 inch to 2-1/4 inch, 14 inch flange
          b.CTS39: 2-7/8 inch to 3-1/4 inch, 14 inch flange
          c.CTS49: 3-7/8 inch to 4-1/4 inch, 14 inch flange
          d.CTS59: 4-7/8 inch to 5-1/4 inch, 18 inch flange
          e.CTS69: 5-7/8 inch to 6-1/4 inch, 18 inch flange
          f.CTS89: 7-3/4 inch to 8-1/4 inch, 18 inch flange
          g.CTS109: 9-7/8 inch to 10-1/4 inch, 18 inch flange
          3.Coppertite BUR Application / Clamping Ring: Fits drain pipe size
          a.CTS29CR: 1-3/4 inch to 2-1/4 inch, 18 inch flange
          b.CTS39CR: 2-7/8 inch to 3-1/4 inch, 18 inch flange
          c.CTS49CR: 3-7/8 inch to 4-1/4 inch, 18 inch flange
          d.CTS59CR: 4-7/8 inch to 5-1/4 inch, 18 inch flange
          e.CTS69CR: 5-7/8 inch to 6-1/4 inch, 18 inch flange
          f.CTS89CR: 7-3/4 inch to 8-1/4 inch, 18 inch flange
          g.CTS109: 9-7/8 inch to 10-1/4 inch, 18 inch flange
          4.Coppertite / Clamping Ring: Fits drain pipe size
          a.CTS29CR(E): 1-3/4 inch to 2-1/4 inch, 14 inch flange
          b.CTS39CR(E): 2-7/8 inch to 3-1/4 inch, 14 inch flange
          c.CTS49CR(E): 3-7/8 inch to 4-1/4 inch, 14 inch flange
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          5.Flange Options
          a.PVC coated
          b.TPO coated
          6.Strainer Options
          a.10 inch cast iron strainer
          b.10 inch aluminum strainer
          c.10 inch aluminum low profile strainer (2-3/4 inch)
 
          J.PROLINER series drain: Retrofit roof drain.
          1.Construction:
          a.Provides multiple seals for water back-up prevention
          b.10 inch polyethylene strainer standard
          c.Polyethylene clamping ring standard (metal or aluminum ring optional)
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          2.Proliner BUR Application: Fits drain pipe size
          a.PS2: 1-7/8 inch to 2-1/4 inch drain size, 18 inch flange
          b.PS3: 2-7/8 inch to 3-1/4 inch drain size, 18 inch flange
          c.PS4: 3-7/8 inch to 4-1/4 inch drain size, 18 inch flange
          d.PS5: 4-7/8 inch to 5-1/4 inch drain size, 18 inch flange
          e.PS6: 5-7/8 inch to 6-1/4 inch drain size, 18 inch flange
          3.Proliner: Fits drain non-standard pipe size
          a.PS200: 2-1/4 inch to 2-5/8 inch drain size, 18 inch flange
          b.PS300: 3-1/4 inch to 3-5/8 inch drain size, 18 inch flange
          c.PS400: 4-1/4 inch to 4-5/8 inch drain size, 18 inch flange
          d.PS500: 5-1/4 inch to 5-5/8 inch drain size, 18 inch flange
          4.Proliner / Clamping Ring: Fits drain pipe size
          a.PS2CR: 1-7/8 inch to 2-1/4 inch drain size, 18 inch flange
          b.PS3CR: 2-7/8 inch to 3-1/4 inch drain size, 18 inch flange
          c.PS4CR: 3-7/8 inch to 4-1/4 inch drain size, 18 inch flange
          d.PS5CR: 4-7/8 inch to 5-1/4 inch drain size, 18 inch flange
          e.PS6CR: 5-7/8 inch to 6-1/4 inch drain size, 18 inch flange
          5.Proliner / Clamping Ring: Fits drain non-standard pipe size
          a.PS200CR: 2-1/4 inch to 2-5/8 inch drain size, 18 inch flange
          b.PS300CR: 3-1/4 inch to 3-5/8 inch drain size, 18 inch flange
          c.PS400CR: 4-1/4 inch to 4-5/8 inch drain size, 18 inch flange
          d.PS500CR: 5-1/4 inch to 5-5/8 inch drain size, 18 inch flange
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          6.Flange Options
          a.PVC coated
          b.TPO coated
          7.Strainer Options
          a.10 inch cast iron strainer
          b.10 inch aluminum strainer
          c.10 inch aluminum low profile strainer (2-3/4 inch)
 
          K.PROSEAL Copper Drain: Retrofit roof drain.
          1.Construction:
          a.Supplied with ProSeal mechanical seal for water back-up prevention.
          b.10 inch polyethylene strainer standard
          c.Polyethylene clamping ring strainer standard (metal or aluminum ring optional)
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.ProSeal / Clamping Ring: Fits drain pipe size.
          a.STR3CR: 3 inch
          b.STR4CR: 4 inch
          c.STR5CR: 5 inch
          d.STR6CR: 6 inch
          3.Outlets: 11 inch standard. Available in variable lengths up to 15 inches.
          4.Strainer
          a.10 inch cast iron
          b.10 inch aluminum
          c.10 inch aluminum low profile (2-3/4 inch)
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          5.Flange Options
          a.PVC coated
          b.TPO coated
 
          L.ENPOCO Pac/ PVC Drain: Fully assembled kit
          1.Construction:
          a.PVC Roof Drain with metal clamping ring, polyethylene strainer, cast aluminum under deck clamp, PVC connector and straight rubber flexible coupling.
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          2.Pipe Size:
          a.BS-1072: 2 inch
          b.BS-1070: 3 inch
          c.BS-1080: 4 inch
          d.BS-1087: 6 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-D Deck Clamp
          b.-E Adjustable Extension
          c.-GG SS Gravel Guard
          d.-A Aluminum Dome
          e.-P Sump Receiver
          f.-R 2 inch External Overflow Dam
          g.-VP Vandal Proof Screws
          h.-X Flotrol Device
          i.-2DP Poly Dome Only
          j.-2D Cast Iron Dome Only
          k.Aluminum strainer
 
          M.ULRD PVC Drain
          1.Construction:
          a.PVC Roof Drain with metal clamping ring and polyethylene strainer.
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          2.Pipe Size:
          a.BS-1089: 2 inch
          b.BS-1090: 3 inch
          c.BS-1100: 4 inch
          d.BS-1107: 6 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-D Deck Clamp
          b.-E Adjustable Extension
          c.-GG SS Gravel Guard
          d.-A Aluminum Dome
          e.-P Sump Receiver
          f.-R 2 inch External Overflow Dam
          g.-VP Vandal Proof Screws
          h.-X Flotrol Device
          i.-2DP Poly Dome Only
          j.-2D Cast Iron Dome Only
 
          N.Cast Pak Cast Iron Drain: Fully Akit.
          1.Construction:
          a.Epoxy coated cast iron body, no hub outlet
          b.Epoxy coated metal clamping ring with gravel stop.
          c.Grooved for positive drainage on smooth surfaced roofs
          d.Aluminum underdeck clamp fastens drain securely to deck
          e.Flexible rubber coupling
          f.Molded polyethylene strainer bolts securely to clamping ring
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Drain Pipe Size:
          a.BS-1110: 3 inch, dome size 10 inch.
          b.BS-1120: 4 inch, dome size 10 inch.
          c.BS-1130: 6 inch, dome size 12 inchr.
          d.BS-1135: 8 inch, dome size 12 inch.
          e.BS-1136: 10 inch, dome size 12 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Overflow option available
          4.Options
          a.D Under Deck Clamp
          b.E Extension Flange
          c.R 2 inch External Overflow Dam
          d.M Cast Iron Dome
          e.A Aluminum Dome
          f.P Bearing Pan
          g.W Waterproofing Flange
          h.X Flotrol Device
 
          O.RD1 Cast Iron Drain
          1.Construction:
          a.Epoxy coated cast iron body, no hub outlet
          b.Epoxy coated metal clamping ring with gravel stop.
          c.Molded polyethylene dome strainer bolts securely to clamping ring
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Drain Pipe Size:
          a.BS-1140: 3 inch, dome size 10 inch.
          b.BS-1150: 4 inch, dome size 10 inch.
 
          P.Fast-Pac Cast Iron Drain
          1.Construction:
          a.Epoxy coated cast iron body, no hub outlet
          b.Epoxy coated aluminum clamping ring with gravel stop.
          c.Grooved for positive drainage on smooth surfaced roofs
          d.Galvanized extension/bearing flange
          e.Aluminum underdeck clamp fastens drain securely to deck
          f.Flexible expansion coupling connects to PVC or cast iron pipe
          g.Molded polyethylene dome strainer bolts securely to clamping ring
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Drain Pipe Size:
          a.BS-1110FP: 3 inch, dome size 10 inch.
          b.BS-1120FP: 4 inch, dome size 10 inch.
          ** NOTE TO SPECIFIER ** Select the option required and delete those not required.
          3.Overflow option available
 
          Q.Fast-Pac PVC Drain:
          1.Construction:
          a.Injection molded PVC body. UL stabilized for long life.
          b.Molded polyethylene strainer. Bolts directly to clamping ring.
          c.Epoxy coated aluminum clamping collar with gravel stop.
          d.Grooved for positive drainage on smooth surfaced roofs
          e.Galvanized extension/bearing flange
          f.Flexible expansion coupling connects to PVC or cast iron pipe
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Drain Pipe Size:
          a.BS-1172FP: 2 inch
          b.BS-1170FP: 3 inch
          c.BS-1180FP: 4 inch
          ** NOTE TO SPECIFIER ** Select the option required and delete those not required.
          3.Overflow option available
 
          R.Extra Large Body Cast Iron Drain
          1.4 bolt pattern ring
          2.Ballast guard available in many sizes
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          3.Pipe Size:
          a.RD-300-2: 2 inch
          b.RD-300-3: 2 inch
          c.RD-300-4: 2 inch
          d.RD-300-5: 5 inch
          e.RD-300-6: 6 inch
          f.RD-300-8: 8 inch
          g.RD-300-10: 10 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          4.Options
          a.-13 Galvanized Body and Clamp
          b.-B Sump Receiver
          c.-D Underdeck Clamp
          d.-F Adjustable Extension Flange
          e.-GSS Stainless Steel Ballast Guard
          f.-K Ductile Iron Dome
          g.-K13 Galvanized Dome
          h.-K40 Ductile Iron Low Dome (4 inches high)
          i.-K80 Aluminum Dome
          j.-K81 Rough Bronze Dome
          k.-K83 SS Mesh Covered Dome
          l.-L Vandal Proof Dome
          m.-R 2 inch External Water Dam
          n.-W Adjustable Internal Water Dam
          o.-85 IRMA Perf. SS Extension
 
          S.Extra Large Body Cast Iron Drain - RD100CP
          1.Construction:
          a.Epoxy coated cast iron promenade roof drain with flashing clamp with integral gravel stop, 12-3/4 inch by 12-3/4 inch square epoxy coated ductile iron promenade top, and no hub (standard) outlet.
          ** NOTE TO SPECIFIER ** Select size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-100-2: 2 inch
          b.RD-100-3: 3 inch
          c.RD-100-4: 4 inch
          d.RD-100-5: 5 inch
          e.RD-100-6: 6 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-1 All Nickel Bronze Top
          b.-6 Vandal Proof Top
          c.-9 Hinged Grate
          d.-12 Galvanized Top
          e.-13 Galvanized Body and Flashing Clamp
          f.-B Sump Receiver
          g.-D Underdeck Clamp
          h.-F Adjustable Extension Flange
          i.-SO Side Outlet (2, 3,4 inch Only)
          4.Optional Body Material
          a.-60 PVC Body with Socket Outlet
          b.-61 ABS Body with Socket Outlet
 
          T.Small Body Cast Iron Drain - RD200CP
          1.Construction:
          a.Epoxy coated cast iron promenade roof drain with flashing clamp with integral gravel stop, 8 inch by 8 inch square epoxy coated ductile iron promenade top, and no hub (standard) outlet.
          ** NOTE TO SPECIFIER ** Select the type and size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-200-2: 2 inch
          b.RD-200-3: 3 inch
          c.RD-200-4: 4 inch
          3.Outlet Type:
          a.NH: No Hub
          b.P: Push On
          c.T: Threaded Outlet
          d.X: Inside Caulk
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          4.Options
          a.-1 All Nickel Bronze Top
          b.-6 Vandal Proof Top
          c.-9 Hinged Grate
          d.-12 Galvanized Top
          e.-13 Galvanized Body and Flashing Clamp
          f.-B Sump Receiver
          g.-D Underdeck Clamp
          h.-F Adjustable Extension Flange
          i.-SO Side Outlet (2, 3,4 inch Only)
          5.Optional Body Material
          a.-60 PVC Body with Socket Outlet
          b.-61 ABS Body with Socket Outlet
 
          U.Side Outlet Cast Iron Balcony Drain - RD230
          1.Construction:
          a.Epoxy coated cast iron side outlet balcony drain with flashing clamp, cast nickel bronze strainer and IPS threaded outlet.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-230-2: 2 inch
          b.RD-230-3: 3 inch
          c.RD-230-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-6 Vandal Proof Top
          b.-13 Galvanized Body and Flashing Clamp
          c.-14 Flat Grate
          d.-83 Stainless Steel Screened Dome
 
          V.Cast Iron Balcony Drain - RD240
          1.Construction:
          a.Epoxy coated cast iron bottom outlet balcony drain with flashing clamp, cast nickel bronze strainer and IPS threaded outlet.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-240-2: 2 inch
          b.RD-240-3: 2 inch
          c.RD-240-4: 2 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-6 Vandal Proof Top
          b.-13 Galvanized Body and Flashing Clamp
          c.-14 Flat Grate
          d.-83 Stainless Steel Screened Dome
 
          W.One Piece Cast Iron Combination Drain - RD250
          1.Construction:
          a.Epoxy coated cast iron combination roof drain / overflow with deck flange, overflow standpipe, self locking cast iron dome, and no hub outlets
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-250-2: 2 inch
          b.RD-250-3: 3 inch
          c.RD-250-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option required and delete if not required.
          3.Options
          a.-6 Vandal Proof Top
 
          X.One Piece Small Area Dual Overflow Cast Iron Roof Drain - RD260
          1.Construction:
          a.Epoxy coated cast iron combination roof drain / overflow with deck flange, overflow standpipe, self locking cast iron dome, and no hub outlets
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-260-2: 2 inch
          b.RD-260-3: 3 inch
          c.RD-260-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option required and delete if not required.
          3.Options
          a.Threaded outlet
          b.Under deck clamp
          c.16 inch by 32 inch deck flange
          d.Cast iron strainer
          e.Aluminum strainer
          f.Vandal proof strainer
 
          Y.Cast Iron Scupper Drain - RD270
          1.Construction:
          a.Epoxy coated cast iron scupper drain with flashing clamp, secured angle grate, and no hub (standard) outlet.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-270-2: 2 inch
          b.RD-270-3: 3 inch
          c.RD-270-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.- A 45 Degree Outlet
          b.-T Threaded Outlet
          c.-1 Nickel Bronze Grate and Frame
          d.-6 Vandal Proof Top
          e.-13 Galvanized Body and Flashing Clamp
 
          Z.One Piece Cast Iron Drain - RD280
          1.Construction:
          a.Cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self locking cast iron dome, and no hub outlet.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-280-2: 2 inch
          b.RD-280-3: 3 inch
          c.RD-280-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-6 Vandal Proof Dome
          b.-R 2 inch external water dam.
 
          AA.One Piece Cast Iron Side Outlet Drain - RD280-SO
          1.Construction:
          a.Cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self locking cast iron dome, and no hub outlet.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-280-SO-2: 2 inch
          b.RD-280-SO-3: 3 inch
          c.RD-280-SO-4: 4 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-L Vandal Proof Dome
          b.-R 2 inch external water dam.
 
          AB.Extra Large Area Dual Overflow Cast Iron Roof Drain - RD700
          1.Construction:
          a.Epoxy coated cast iron dual outlet roof drain / overflow combination with flashing clamp with integral gravel stop, 4 inch high internal overflow standpipe, secured ductile iron dome, and no hub outlets.
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Pipe Size:
          a.RD-700-3: 3 inch
          b.RD-700-4: 4 inch
          c.RD-700-6: 6 inch
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          3.Options
          a.-B Sump Receiver
          b.-D Underdeck Clamp
          c.-F Adjustable Extension Flange
          d.- L Vandal Proof Dome
          e.- W2 2 inch Overflow
          f.-13 Galvanized body and clamp
 
          AC.Nickel Bronze Downspout Nozzle - RD940
          1.Construction:
          a.Cast nickel bronze downspout nozzle with anchor flange, countersunk mounting holes, and threaded IPS threaded (standard), no hub, or push on connections.
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          2.IPS Threaded Connection Pipe Size:
          a.RD-942: 2 inch
          b.RD-943: 3 inch
          c.RD-944: 4 inch
          d.RD-946: 6 inch
          e.RD-948: 8 inch
          3.No Hub Connection Pipe Size:
          a.RD-942-NH: 2 inch
          b.RD-943-NH: 3 inch
          c.RD-944-NH: 4 inch
          d.RD-945-NH: 5 inch
          e.RD-946-NH: 6 inch
          f.RD-948-NH: 8 inch
          g.RD-9410-NH: 10inch
          h.RD-9412-NH: 12 inch
          4.Push-On Connection Pipe Size:
          a.RD-943-P: 3 inch
          b.RD-944-P: 4 inch
          c.RD-946-P: 6 inch
          ** NOTE TO SPECIFIER ** Select the option if required and delete if not required.
          5.Options
          a.-83 Stainless Steel Bird Screen
 
          AD.Small Body Cast Iron Drain - RD200
          1.Construction:
          a.Epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self locking polyethylene dome, and no hub (standard) outlet.
          ** NOTE TO SPECIFIER ** Select the size and type required and delete those not required.
          2.Pipe Size:
          a.RD-200-2: 2 inch
          b.RD-200-3: 3 inch
          c.RD-200-4: 4 inch
          3.Outlet Type:
          a.NH No Hub)
          b.P Push On
          c.T Threaded Outlet
          d.X Inside Caulk
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          4.Options
          a.-13 Galvanized Body and Clamp
          b.-B Sump Receiver
          c.-D Underdeck Clamp
          d.-F Adjustable Extension Flange
          e.-GSS Stainless Steel Ballast Guard
          f.-K Ductile Iron Dome
          g.-K80 Aluminum Dome
          h.-L Vandal Proof Dome
          i.-R 2 inch External Water Dam
          j.- SO Side Outlet
          k.-W Adjustable Internal Water Dam
          5.Optional Body Material
          a.-60 PVC Body with Socket Outlet
          b.-61 ABS Body with Socket Outlet
 
          AE.DURA Plastic Drain
          1.Construction:
          a.Thermoplastic rubber
          b.Highly resistant to ultraviolet rays and other atmospheric conditions
          c.Compatible with Bur, Modified and EPDM membranes
          2.Size: 12-1/4 inch by 12-1/4 inch by 9-3/4 inch deep
          ** NOTE TO SPECIFIER ** Select the style and size(s) required and delete those not required.
          3.Style: Dura Retrofit Anti-Backup Roof Drains.
          a.Roof Drain Optional Accessories:
          1)DUA 10 Perforated Ring w/Strainer Dome
          2)DUA 20 Basket Strainer for Dura Anti-Backup for 3 inch and 5 inch openings
          3)DUA 30 Basket Strainer for 6 inch Dura Drain
          4.Style: Dura Scupper Drains
          a.SCP 44C (canted) Length 12 inch Opening 4 foot by 4 inch c/w SAG (canted grate).
          b.SCP 44NC (no cant) Length 16-3/4 Opening 4 foot by 4 inch. Grate not available
          c.Scupper Drain Optional Accessories:
          1)SA-ES4 Elbow for 4 inch by 4 inch square openings
          2)SA-ER3 Elbow for 4 inch square to 3 inch round openings
          3)SA-ER4 Elbow for 4 inch square to 4 inch round openings
          4)SA-SR4 Straight reducer for 4 inch square to 4 inch round openings
          5)SA-DB/GR Drain box with cover - Gray
          6)SA-DB/BRN Drain box with cover - Brown
          5.Style: Dura PB Pipe Boot: Flange has flexible 12 inch diameter ribbed collar for secure flashing.
 
          2.3ROOF VENTS AND VENT FLASHING
 
          A.Commercial SOL-A- VENT
          1.Construction: Solar power Nicad battery with hermetically sealed motor to keep out moisture.
          ** NOTE TO SPECIFIER ** Select the model and construction required and delete those not required.
          2.Model: MS 8 inches H by 8-3/4 inch base outside diameter by 12-5/8 inch flange outside diameter.
          a.- A, Plain aluminum.
          b.- A, Plain aluminum with asphalt coated flange
          c.- P ,PVC style: base and cap, white PVC.
          d.- C, Chrome cap on aluminum or PVC vent body.
          3.Model: MS-LP (Low Profile) 5-1/4 inches H by 8-3/4 inch base outside diameter by 15 inch flange outside diameter.
 
          B.HIGH SECURITY Aluminum Roof Flashing
          1.Construction:
          a.Heavy Duty .051 inch aluminum.
          b.Locked on cap secures plumbing vent stacks
          c.Aluminum vent stack base
          2.Size:
          a.Base opening: 7 inches.
          b.Base Flange overall diameter: 15-1/4 inches
          c.Cap Diameter: 5-3/4 inches
          d.Vent Outlet Diameter 4-3/4 inches
          e.Height: 15-1/4 inches.
          f.Maximum Hub Height over Roof Level: 5-1/4 inches
          g.Flashing Width: 4 inches
 
          C.INSULVENT Aluminum Vent
          1.Construction:
          a.Spun heavy gauge aluminum
          b.Cap design shields again entry of wind-blown rain or snow
          c.Flange may be coated with PVC, TPO or Asphalt priming
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          3.Options
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.PVC coated flange
          b.TPO coated flange
          c.Foam insert to prevent moisture from condensing on the inside of the standpipe
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          4.Size:
          a.Base opening: 4 inches.
          b.Base opening with insulation insert: 3 inches
          c.Base Flange overall diameter: 10-3/4 inches
          d.Cap Height: 2-1/2 inches
          e.Vent Outlet Diameter 4 inches
          f.Height: 8-1/2 inches.
          5.Recommended Spacing: 1 per 1,000 SF.
 
          D.LARGE CAPACITY (LC) Vent
          1.Construction:
          a.Spun heavy gauge aluminum
          b.Cap design shields again entry of wind-blown rain or snow
          c.Flange may be coated with PVC, TPO or Asphalt priming
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          3.Options
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.PVC coated flange
          b.TPO coated flange
          c.Foam insert to prevent moisture from condensing on the inside of the standpipe
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          4.LC Vent Size:
          a.Base opening: 8 inches.
          b.Base opening with insulation insert: 6 inches
          c.Base Flange overall diameter: 13 inches
          d.Vent Outlet Diameter 8-1/2 inches
          e.Height: 7-3/4 inches.
          5.Recommended Spacing: 1 per 1,000 SF.
 
          E.MEDIUM CAPACITY (MC) Vent
          1.Construction:
          a.Spun heavy gauge aluminum
          b.Cap design shields again entry of wind-blown rain or snow
          c.Flange may be coated with PVC, TPO or Asphalt priming
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          3.Options
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.PVC coated flange
          b.TPO coated flange
          c.Foam insert to prevent moisture from condensing on the inside of the standpipe
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          4.MC Vent Size:
          a.Base opening: 6-1/2 inches.
          b.Base opening with insulation insert: 5-3/8 inches
          c.Base Flange overall diameter: 10 inches
          d.Vent Outlet Diameter 6-1/2 inches
          e.Height: 9-1/2 inches.
          5.Recommended Spacing: 1 per 1,500 SF.
 
          F.ROOFNEK Aluminum Base Standpipe
          1.Construction:
          a.Aluminum base standpipe
          b.Solvent welded PVC hooded outlet
          c.3 cable openings plus 3 additional knockouts
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          2.Size:
          a.Overall Height: 22-3/4 inches
          b.Flange Diameter: 11-3/4 inches
          c.Opening Above Deck: 20-3/4 inches
          d.Flashing Width: 4 inches
 
          G.EXTRA LARGE CAPACITY (XLC) Vent
          1.Construction:
          a.Spun heavy gauge aluminum
          b.Cap design shields again entry of wind-blown rain or snow
          c.Flange may be coated with PVC, TPO or Asphalt priming
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          3.Options
          ** NOTE TO SPECIFIER ** Select the option(s) required and delete those not required.
          a.PVC coated flange
          b.TPO coated flange
          c.Foam insert to prevent moisture from condensing on the inside of the standpipe
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          4.XCX Vent Size:
          a.Base opening: 12-1/2 inches.
          b.Base Flange overall diameter: 17-1/4 inches
          c.Vent Outlet Diameter 8-1/2 inches
          d.Height: 7-3/4 inches.
          5.Recommended Spacing: 1 per 2,000 SF.
 
          H.PREVENT PVC Vent
          1.Construction:
          a.SUPER Heavy duty PVC plastic U.V. stabilized to reduce deterioration or fading from the sun
          b.Meets 1-150 or 1-300 National Venting Code in combination with inlet vents
          c.Special insect resistant wire screen standard
          d.White Finish
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          3.Vent Size:
          a.Base opening: 10-1/4 inches.
          b.Base Flange overall diameter: 14-3/4 inches
          c.Vent Outlet Diameter 13-1/2 inches
          d.Height: 9 inches.
          e.Venting Area: 144 sq.in. free area.
 
          I.Vandal Resistant Epoxy Coated Vent Cap - RD-680
          1.Construction:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.Vandal resistant epoxy coated cast Iron vent cap
          b.Vandal resistant galvanized cast Iron vent cap
          2.Model/Size:
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete the those not required.
          a.RD-680-VC-2134 (51), 2 inch Pipe Size
          b.RD-680-VC-2134 (76), 3 inch Pipe Size
          c.RD-680-VC-2134 (102), 4 inch Pipe Size
          d.RD-680-VC-2134 (152) 6 inch Pipe Size
          e.RD-680-VC-2134 (203) 8 inch Pipe Size
 
          J.EX-FLOW/M -105 Plastic Vent
          1.Construction:
          ** NOTE TO SPECIFIER ** Select the construction required and delete the one not required.
          a.High-density polyethylene (black) for BUR and Modified bitumen applications
          b.U.V. stabilized PVC (white) for PVC membrane and polyurethane foam applications
          2.Type:
          ** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
          a.One way vent
          b.Two way vent
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          3.Vent Size:
          a.Base opening: 5-1/4 inches.
          b.Base Flange overall diameter: 10-1/2 inches
          c.Vent Outlet Diameter 13-1/2 inches
          d.Height: 8 inches.
          e.Venting Area: 144 sq.in. free area.
 
          K.Retro-fit Adjustable Drain Guards
          1.Construction:
          a.Cast aluminum construction
          b.Fits drain outlets between 3 inches to 12 inches
          2.Drain guard diameter
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.5 inch for small drains
          b.8" for normal drains
          c.10 inch low profile (2 inches tall)
          d.10 inch for normal drains
          e.13-1/4 inch for large drain openings
          f.18 inch for extra-large drain openings
 
          L.Aluminum Retro Ring and Dome:
          1.Construction:
          a.Replacement for broken or missing roof drain rings and domes
          b.Low profile 5 inch overall height
          c.Bolt down security
          ** NOTE TO SPECIFIER ** Select the construction required and delete the one not required.
          d.Cast aluminum construction
          e.Cast Iron construction
          2.Type/Size: 3 or 4 bolt patterns ranging from 6-1/4 inches to 11-3/4 inches
 
          M.DEKTITES Roof Flashing
          1.Construction:
          ** NOTE TO SPECIFIER ** Select the material(s) required and delete the those not required.
          a.Black EPDM: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F ) to 115 degrees C (239 degrees F) and up to 150 degrees C (302 degrees F) intermittently.
          b.Black Grey EPDM: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F) to 115 degrees C (239 degrees F) and up to 150 degrees C (302 degrees F) intermittently.
          c.Red Silicone: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F) to 200 degrees C (392 degrees F) and up to 250 degrees C (485 degrees F) intermittently.
          2.Size:
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.DFE 0-35: Pipe Size: 0 to 1 inch, Base: 39 inches, Pitch: 0-60 degrees
          b.DFE 5-55: Pipe Size: 1/4 to 2-1/8 inch, Base: 54 inches, Pitch: 0-45 degrees
          c.DFE 5-120: Pipe Size: 1/4 to 4-3/4 inch, Base: 85-3/4 inches, Pitch: 0-45 degrees
          d.DFE 50-70: Pipe Size: 2 to 2-3/4 inch, Base: 69-1//2 inches, Pitch: 0-45 degrees
          e.DFE 110-170: Pipe Size: 4-1/2 to 6-3/4 inch, Base: 111-3/4 inches, Pitch: 0-45 degrees
          f.DFE 160-220: Pipe Size: 6-1/4 to 8-3/4 inch, Base: 143-1/2 inches, Pitch: 0-45 degrees
          g.DFE 160-300: Pipe Size: 6-1/4 to 11-3/4 inch, Base: 178-1/2 inches, Pitch: 0-45 degrees
          h.DFE 290-440: Pipe Size: 11-1/2 to 17-3/8 inch, Base: 228-1/2 inches, Pitch: 0-45 degrees
 
          N.DEKTITES Retro Roof Flashing
          1.Construction:
          ** NOTE TO SPECIFIER ** Select the material(s) required and delete the those not required.
          a.Black EPDM: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F) to 115 degrees C (239 degrees F) and up to 150 degrees C (302 degrees F) intermittently.
          b.Black Grey EPDM: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F) to 115 degrees C (239 degrees F) and up to 150 degrees C (302 degrees F) intermittently.
          c.Red Silicone: Withstands constant temperatures at the roofline of minus 50 degrees C (minus 122 degrees F) to 200 degrees C (392 degrees F) and up to 250 degrees C (485 degrees F) intermittently.
          2.Size:
          ** NOTE TO SPECIFIER ** Select the size/material required and delete those not required.
          a.RF 801/EPDM: Pipe Size: 3/4 to 2-3/4 inch, Base: 6-1/3 inches, Pitch: 0-40 degrees
          b.RF 802/EPDM: Pipe Size: 2 to 2-7/8 inch, Base: 10-3/4 inches, Pitch: 0-40 degrees
          c.RF 803/EPDM: Pipe Size: 3-1/2 to 2-7/8 inch, Base: 14-1/2 inches, Pitch: 0-40 degrees
          d.RFS-4/EPDM: Pipe Size: 9-1/4 to 16-3/4 inch, Base: 30 by 26-3/4 inches, Pitch: 0-40 degrees
          e.RF 901/Silicone: Pipe Size: 3/4 to 2-3/4 inch, Base: 6-1/3 inches, Pitch: 0-40 degrees
          f.RF 902/Silicone: Pipe Size: 2 to 2-7/8 inch, Base: 10-3/4 inches, Pitch: 0-40 degrees
          g.RF 903/Silicone: Pipe Size: 3-1/2 to 2-7/8 inch, Base: 14-1/2 inches, Pitch: 0-40 degrees
          h.RFS-24/Silicone: Pipe Size: 9-1/4 to 16-3/4 inch, Base: 30 by 26-3/4 inches, Pitch: 0-40 degrees
 
          O.MARA-FLEX Roof Flashing
          1.Construction:
          a.Made of heavy duty material to provide reliable long life performance
          b.Rippled portion offers an accordion action to accommodate variable applications
          c.Designed to fit all pitches of roof
          2.Size:
          ** NOTE TO SPECIFIER ** Select the size/material required and delete those not required.
          a.Model 225: Pipe Size: 2 inch, Base: 12 inch by 12 inch, 2.5 lbs. Model 225: Pipe Size: 2 inch, Base: 12 inch by 12 inch, 2.5 lbs. Flashing
          b.Model 240: Pipe Size: 2 inch, Base: 12 inch by 12 inch, 4 lbs. Flashing
          c.Model 325: Pipe Size: 3 inch, Base: 12 inch by 12 inch, 2.5 lbs. Flashing
          d.Model 340: Pipe Size: 3 inch, Base: 12 inch by 12 inch, 4 lbs. Flashing
          e.Model 425: Pipe Size: 4 inch, Base: 12 inch by 12 inch, 2.5 lbs. Flashing
          f.Model 440: Pipe Size: 4 inch, Base: 12 inch by 12 inch, 4 lbs. Flashing
          g.Model 525: Pipe Size: 5 inch, Base: 12 inch by 12 inch, 2.5 lbs. Flashing
 
          P.MARABOOT Aluminum Roof Penetration System
          1.Construction:
          a.Mara-Boot Aluminum base with grooves for EPDM cap.
          b.EPDM cap made for maximum resistance to weathering, ozone, U.V. and extreme hot and cold temperatures
          c.Caps mechanically seal to dual beads on the Mara-boot aluminum base and grooves on the inside of the EPDM cap
          d.Provides permanent, water-tight and maintenance free applications for penetrating roofs
          2.EPDM Cap: Each cap accommodates (2) 1/4 inch, 1-1/2 inch, 2 inch pipe sizes or (2) 3/8 inch, 1/2 inch, 3/4 inch and 1 inch pipes sizes
          3.Mara-Boot Aluminum base has a 8 inch diameter with a 6 inch stack height and a 14 inch diameter bottom flange
 
          Q.Snow Guards
          1.Construction:
          a.Made of high strength polycarbonate
          b.Tested to withstand minus 40 degrees
          c.U.V. resistance
          d.Pre-spotted holes for proper installation
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Inspect and mating pipe for form and cleanliness.
 
          C.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Roof Drains
          1.Install in the locations indicated.
          2.Maintain integrity of waterproof membranes where penetrated.
          3.Flashing collar or flange: Install between drain and roofing materials.
 
          C.Roof Vents and penetration flashings
          1.Install in the locations indicated.
          2.Maintain integrity of waterproof membranes where penetrated.
          3.Flashing collar or flange: Install between drain and roofing materials.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect drains for duration of construction period from traffic, dirt, and debris.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION