MasterFormat: 2014
Download this Interior Expansion Joint Cover Assemblies Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Willseal LLC Interior Expansion Joint Cover Assemblies
 
         
SECTION 07 95 13.13
 
         
INTERNAL EXPANSION JOINT COVER ASSEMBLIES-
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Willseal LLC; preformed joint sealant products.
.
This section is based on the products of Willseal LLC, which is located at:
34 Executive Dr.
Hudson, NH 03051
Toll Free Tel: 800-274-2813
Fax: 800-416-0550
Email: request info
Web: https://willseal.com
[ Click Here ] for additional information.
Willseal, the original brand of pre-compressed joint sealants, constantly raises industry standards while continuing to expand around the globe. Willseal products have been specified and successfully installed on thousands of construction projects worldwide. Willseal is committed to bringing intelligent solutions to our customers by utilizing technology-driven designs to create superior sealant systems.
Willseal products meet DIN 18542, the world's most demanding standard, specifically for pre-compressed sealants.
Willseal Fire Rated products meet the standards for a UL 2079 Fire Rating and are part of the UL Follow-up program.
Willseal products are independently tested for water and air tightness. Independent lab results are available for ASTM E 283, ASTM E 330, ASTM E 331 and ASTM E 547.
Willseal products are solid sealants with a uniform core, no unbonded laminations, and no cheap filler foams. All Willseal products are 100 percent asphalt/bitumen free and will not become brittle or bleed. Fire Rated Systems have a first in class integral smoke barrier to provide additional security and life safety and does not rely on a vulnerable surface coating for its fire rating. Willseal horizontal seals contain a specially designed water-barrier, laminated internally and tested to work as a redundant sealing mechanism.
Willseal as a company is firmly committed to environmental stewardship. Willseal products contain no volatile organic content (VOC), thus satisfying the LEED criteria for Indoor Environmental Quality.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Preformed, Compressible Closed-Cell Foam Joint Sealers of the Following Types:
          1.Vertical fire-rated seal, 2-hour (FR-V-2)
          2.Vertical fire-rated seal, 3-hour (FR-V-3)
          3.Horizontal fire-rated seal, 2-hour (FR-H-2)
          4.Horizontal fire-rated seal, 3-hour (FR-H-3)
          5.Interior sound and dust barrier. (Acousti-Seal)
          6.General purpose low-modulus gel. (Gel-Loc LP)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 41 16 - Precast Concrete Slabs.
 
          C.Section 03 47 13 - Tilt-Up Concrete.
 
          D.Section 04 20 00 - Unit Masonry.
 
          E.Section 07 24 00 - Exterior Insulation and Finish Systems.
 
          F.Section 07 42 13 - Metal Wall Panels.
 
          G.Section 07 91 23 - Backer Rods.
 
          H.Section 08 50 00 - Windows.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C321 - Standard Test Method for Bond Strength of Chemical-Resistant Mortars.
          2.ASTM C518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
          3.ASTM C881 - Standard Specification for Epoxy-Resin-Base Bonding Systems for Concrete
          4.ASTM D638 - Standard Test Method for Tensile Properties of Plastics
          5.ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials
          6.ASTM D2240 - Standard Test Method for Rubber PropertyDurometer Hardness
          7.ASTM D3574 - Standard Test Methods for Flexible Cellular MaterialsSlab, Bonded, and Molded Urethane Foams
          8.ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          9.ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements
          10.ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials
          11.ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          12.ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference.
          13.ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
          14.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
          15.ASTM E1399 - Standard Test Method for Cyclic Movement and Measuring the Minimum and Maximum Joint Widths of Architectural Joint Systems
          16.ASTM E1966 - Standard Test Method for Fire-Resistive Joint Systems
 
          B.Florida Building Code (TAS):
          1.TAS 202 - Criteria For Testing Impact and Non-Impact Resistant Building Envelope Components Using Uniform Static Air Pressure.
          2.TAS 203 - Criteria For Testing Products Subject To Cyclic Wind Pressure Loading.
 
          C.Underwriters Laboratories (UL):
          1.UL 94 - Standard for Safety of Flammability of Plastic Materials for Parts in Devices and Appliances testing.
          2.UL-2079 - Standard for Tests for Fire Resistance of Building Joint Systems.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit Shop Drawings with Checklists reviewed by the manufacturer for the following products:
          1.Preformed, Compressible Joint Sealant.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product and color.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Firm with not less than 3 years documented experience in manufacturing of products similar in quality to those required for this project.
 
          B.Installer Qualifications: Firm with not less than 3 years documented experience in the installation of products similar in quality to those required for this project.
 
          C.Quality Control: Manufacturer shall be ISO-9001:2008, certified and provide written confirmation that a formal Quality management System and Quality Processes have been adopted in the areas of, (but not limited to) Manufacturing, Quality Control and Customer Service for all processes, products and their components.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          E.Pre-Construction Meeting: Conduct a pre-construction meeting with all parties and trades involved in the treatment of work at and around expansion joints including, but not limited to, concrete, mechanical, electrical, HVAC, landscaping, masonry, curtain wall, waterproofing, fire-stopping, caulking, flooring and other finish trade subcontractors.
          1.All superintendents and foremen with responsibility for oversight and setting of the joint gap must attend this meeting.
          2.Coordinate and schedule all trades and ensure that all subcontractors understand their responsibilities in relation to expansion joints and that their work cannot impede anticipated structural movement at the expansion joints, or compromise the achievement of water tightness or life safety at expansion joints in any way.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened original, intact, labeled packaging until ready for installation.
 
          B.Handle and protect as necessary to prevent damage or deterioration during shipment, handling and storage. Store in accordance with manufacturer's installation instructions
 
          C.Store materials in heated, dry, enclosed area protected from the elements, wind, water, snow, and extreme temperatures.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7SEQUENCING
 
          A.Ensure that shop drawings and other information required for preparation and installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Willseal LLC, which is located at: 34 Executive Dr.; Hudson, NH 03051; Toll Free Tel: 800-274-2813; Fax: 800-416-0550; Email: request info; Web: https://willseal.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Edit the following General paragraphs as required and applicable to project. Coordinate with sealant manufacturer's recommendations. Delete the paragraphs that are not applicable.
 
          2.2PRODUCTS
          ** NOTE TO SPECIFIER ** Willseal FR-2V and FR-3V are pre-compressed, self-expanding foam joint sealants designed to provide watertight, tensionless, energy-efficient, 2 or 3 hour fire rated, exterior and interior joints in vertical-plane walls (above-grade). Typical locations include applications for exterior wall joints and interior wall joints where a 2 or 3 hour fire rating is required or desired. System shall perform waterproofing, fire-rating, expansion control functions as well as contribute to thermal insulation and sound attenuation as the result of a single installation and without the addition of ancillary fire-blankets, mineral wool, cover plates, etc.
 
          A.Vertical Fire-Rated Seal, 2-Hour:
          1.Basis of Design: Willseal FR-V-2 as manufactured and supplied by WillSeal LLC.
          2.Performance Requirements:
          a.Tested and certified under UL 2079.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Meets requirements of ASTM E1966, ASTM E119, ASTM E1399.
          c.Water and Air Penetration: Tested per ASTM E283, E330, E331 and E547 to confirm its sealing capabilities through its entire stated movement range.
          d.Tested per ASTM E90 verifying sound attenuating properties.
          ** NOTE TO SPECIFIER ** Visit the Online Certifications Directory at www.ul.com for complete and most current listing information; Floor-to-floor, and head-of-wall.
          e.Manufactured under UL's Follow-Up Service.
          f.Tested and passes TAS 202/203 requirements for hurricane force exposure.
          3.Features:
          a.Fire-Rated: The fire retardant, impregnated foam provides a 2 hr horizontal fire rating in accordance with UL 2079.
          b.Can be supplied with a silicone coating on one side, both sides, or uncoated for use as a secondary seal.
          c.Watertight: Installed with tensionless bellows, which when installed with an optional silicone bead on the weather face, maintains a watertight seal.
          d.Joint-Size Variation: Controlling uniform bellows appearance, and the ability to handle variations in joint size through incremental sizing, are additional product features.
          e.Movement Capability: Plus or minus 25 percent, 50 percent total or, plus or minus 50 percent, 100 percent total of nominal joint size, depending on the material selected.
          f.Smoke Barrier: Prevents toxic gases and fumes from penetrating the joint system.
          g.Sound Attenuation tested to ASTM E90: Minimizes sound transfer which can occur at expansion joints and wide openings.
          h.Non-Invasive Anchoring: No drilling or modification to the substrate required.
          1)This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates.
          2)The system is secured to the joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          4.Product Descriptions:
          a.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          b.To be used in vertical wall installations by itself, but it can be used behind any other expansion joint cover, plate or filler where joint depth allows.
          c.Because it is coated on both sides, it can be placed with either side exposed, adding to the versatility and increasing the aesthetic fireproof sealing options.
          d.A waterproof silicone face on each side of a fire-retardant impregnated foam sealant without the need for additional intumescent bellows. Does not rely on the silicone face or intumescent bellows to provide its fire rating.
          1)The main function of the silicone face is to enhance the waterproofing nature of the sealant and provide an aesthetic, colored finish.
          e.Is supplied without silicone for use as a secondary seal.
          f.Not made of thin, unbonded vertical layers that can delaminate with joint shear or thermal shock.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          g.Color; Dow Corning 790: Bronze.
          h.Color; Dow Corning 790: Black.
          i.Color; Dow Corning 790: Sandstone.
          j.Color; Dow Corning 790: Adobe Tan.
          k.Color; Dow Corning 790: Rustic Brick.
          l.Color; Dow Corning 790: Dusty Rose.
          m.Color; Dow Corning 790: Blue Spruce.
          n.Color; Dow Corning 790: Charcoal.
          o.Color; Dow Corning 790: Precast White.
          p.Color; Dow Corning 790: Natural Stone.
          q.Color; Dow Corning 790: Gray.
          r.Color; Dow Corning 790: Limestone.
          s.Color; Dow Corning 790: White.
          t.Color; Pecora's 890 NST: Black.
          u.Color; Pecora's 890 NST: Limestone.
          v.Color; Pecora's 890 NST: Natural Stone.
          w.Color; Pecora's 890 NST: Classic Bronze.
          x.Color; Pecora's 890 NST: Aluminum Stone.
          y.Color; Pecora's 890 NST: Beige.
          z.Color; Pecora's 890 NST: Charcoal Gray.
          aa.Color; Pecora's 890 NST: Hartford Green.
          ab.Color; Pecora's 890 NST: Anodized Aluminum.
          ac.Color; Pecora's 890 NST: Sandstone.
          ad.Color; Pecora's 890 NST: Red Rock.
          ae.Color; Pecora's 890 NST: Precast.
          af.Color; Pecora's 890 NST: Tru White.
          ag.Color: As determined by the Architect from Manufacture's selection.
          ah.Color: ________.
          ** NOTE TO SPECIFIER ** Delete joint size options not required.
          ai.Joint Size: 1/2 to 6 inches (12 to 157 mm).
          1)Seals with 2 inch (50 mm) depths only have a smoke barrier by request.
          aj.Joint Size: As determined from manufacturer's selction.
          ak.Joint Size (in/mm): _______.
          al.Depth of seal: 2 inches (51 mm).
          am.Depth of seal: 3 inches (76 mm).
          an.Depth of seal: 4 inches (102 mm).
 
          B.Vertical Fire-Rated Seal, 3-Hour:
          1.Basis of Design: Willseal FR-V-3 as manufactured and supplied by WillSeal LLC.
          2.Performance Requirements:
          a.Tested and certified under UL 2079.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Meets requirements of ASTM E1966, ASTM E119, ASTM E1399.
          c.Water and Air Penetration: Tested per ASTM E283, E330, E331 and E547 to confirm its sealing capabilities through its entire stated movement range.
          d.Tested per ASTM E90 verifying sound attenuating properties.
          ** NOTE TO SPECIFIER ** Visit the Online Certifications Directory at www.ul.com for complete and most current listing information; Floor-to-floor, and head-of-wall.
          e.Manufactured under UL's Follow-Up Service.
          f.Tested and passes TAS 202/203 requirements for hurricane force exposure.
          3.Features:
          a.Fire-Rated: The fire retardant, impregnated foam provides a 3 hr horizontal fire rating in accordance with UL 2079.
          b.Can be supplied with a silicone coating on one side, both sides, or uncoated for use as a secondary seal.
          c.Watertight: Installed with tensionless bellows, which when installed with an optional silicone bead on the weather face, maintains a watertight seal.
          d.Joint-Size Variation: Controlling uniform bellows appearance, and the ability to handle variations in joint size through incremental sizing, are additional product features.
          e.Movement Capability: Plus or minus 25 percent, 50 percent total or, plus or minus 50 percent, 100 percent total of nominal joint size, depending on the material selected.
          f.Smoke Barrier: Prevents toxic gases and fumes from penetrating the joint system.
          g.Sound Attenuation tested to ASTM E90: Minimizes sound transfer which can occur at expansion joints and wide openings.
          h.Non-Invasive Anchoring: No drilling or modification to the substrate required.
          1)This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates.
          2)The system is secured to the joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          4.Product Descriptions:
          a.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          b.To be used in vertical wall installations by itself, but it can be used behind any other expansion joint cover, plate or filler where joint depth allows.
          c.Because it is coated on both sides, it can be placed with either side exposed, adding to the versatility and increasing the aesthetic fireproof sealing options.
          d.A waterproof silicone face on each side of a fire-retardant impregnated foam sealant without the need for additional intumescent bellows. Does not rely on the silicone face or intumescent bellows to provide its fire rating.
          1)The main function of the silicone face is to enhance the waterproofing nature of the sealant and provide an aesthetic, colored finish.
          e.Is supplied without silicone for use as a secondary seal.
          f.Not made of thin, unbonded vertical layers that can delaminate with joint shear or thermal shock.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          g.Color; Dow Corning 790: Bronze.
          h.Color; Dow Corning 790: Black.
          i.Color; Dow Corning 790: Sandstone.
          j.Color; Dow Corning 790: Adobe Tan.
          k.Color; Dow Corning 790: Rustic Brick.
          l.Color; Dow Corning 790: Dusty Rose.
          m.Color; Dow Corning 790: Blue Spruce.
          n.Color; Dow Corning 790: Charcoal.
          o.Color; Dow Corning 790: Precast White.
          p.Color; Dow Corning 790: Natural Stone.
          q.Color; Dow Corning 790: Gray.
          r.Color; Dow Corning 790: Limestone.
          s.Color; Dow Corning 790: White.
          t.Color; Pecora's 890 NST: Black.
          u.Color; Pecora's 890 NST: Limestone.
          v.Color; Pecora's 890 NST: Natural Stone.
          w.Color; Pecora's 890 NST: Classic Bronze.
          x.Color; Pecora's 890 NST: Aluminum Stone.
          y.Color; Pecora's 890 NST: Beige.
          z.Color; Pecora's 890 NST: Charcoal Gray.
          aa.Color; Pecora's 890 NST: Hartford Green.
          ab.Color; Pecora's 890 NST: Anodized Aluminum.
          ac.Color; Pecora's 890 NST: Sandstone.
          ad.Color; Pecora's 890 NST: Red Rock.
          ae.Color; Pecora's 890 NST: Precast.
          af.Color; Pecora's 890 NST: Tru White.
          ag.Color: As determined by the Architect from Manufacture's selection.
          ah.Color: ________.
          ** NOTE TO SPECIFIER ** Delete joint size options not required.
          ai.Joint Size: 1/2 to 6 inches (12 to 157 mm).
          1)Seals with 2 inch (50 mm) depths only have a smoke barrier by request.
          aj.Joint Size: As determined from manufacturer's selction.
          ak.Joint Size (in/mm): _______.
          al.Depth of seal: 2 inches (51 mm).
          am.Depth of seal: 3 inches (76 mm).
          an.Depth of seal: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Willseal FR-2H and FR-3H are pre-compressed, self-expanding foam joint sealant designed to provide watertight, tensionless, energy-efficient, 2 or 3 hour fire rated, exterior and interior joints in horizontal (above-grade). Typical locations include applications for exterior wall joints and interior wall joints where a 2 or 3 hour fire rating is required or desired. System shall perform waterproofing, fire-rating, expansion control functions as well as contribute to thermal insulation and sound attenuation as the result of a single installation and without the addition of ancillary fire-blankets, mineral wool, cover plates, etc.
 
          C.Horizontal Fire-Rated Seal, 2-Hour:
          1.Basis of Design: Willseal FR-H-2 as manufactured and supplied by WillSeal LLC.
          2.Performance Requirements:
          a.Tested and certified under UL 2079.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Meets the requirements of ASTM E1966, ASTM E119 and ASTM E1399.
          c.Tested to ASTM E283, E330, E331 and E547 to confirm its water and air sealing capabilities through its entire stated movement range.
          d.Passes TAS 202/203 requirements for hurricane force exposure.
          e.ASTM E90 testing has been completed to verify the sound attenuating properties of the system.
          f.Manufactured in an ISO 9001:2008 facility.
          ** NOTE TO SPECIFIER ** Visit the Online Certifications Directory at www.ul.com for complete and most current listing information; Floor-to-floor, and head-of-wall.
          g.Manufactured under UL's Follow-Up Service.
          3.Features:
          a.Fire-Rated: The fire retardant, impregnated foam provides a 2 hr horizontal fire rating in accordance with UL 2079.
          b.Watertight: Installed with tensionless bellows; when installed with an optional silicone bead on the weather face, maintains a watertight seal.
          c.Sound Attenuation: Minimizes sound transfer which can occur at expansion joints and wide openings. Tested to ASTM E90.
          d.Non-Invasive Anchoring: No drilling or modifying the substrate required.
          1)This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates.
          2)The system is secured to the joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          e.Depending on application and UL listing, can be supplied with a silicone coating on one side, both sides, or uncoated for use as a secondary seal.
          f.Joint-Size Variation: Controlling uniform bellows appearance and the ability to handle variations in joint size through incremental sizing, are additional product features.
          g.Movement Capability: Plus or minus 25 percent, 50 percent total or, plus or minus 50 percent, 100 percent total of nominal joint size, depending on the material selected.
          h.Smoke Barrier: Innovative internal smoke barrier prevents toxic gases and fumes from penetrating the joint system.
          4.Product Descriptions:
          a.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          b.Designed to be used in horizontal expansion joints by itself, but it can be used behind any other expansion joint cover, plate or filler where joint depth allows. Because it is coated on both sides, it can be placed with either side exposed, adding to the versatility and increasing the aesthetic fireproof sealing options.
          c.A second generation, unified fire rated, sound, energy, and waterproof sealant system.
          d.Features a waterproof silicone face on each side of a fire-retardant impregnated foam sealant without the need for additional intumescent bellows. Does not rely on the silicone face or intumescent bellows to provide its fire rating. This is an important safety improvement over first generation materials that are subject to vandalism or damage to the thin silicone/intumescent bellows.
          e.The main function of the silicone face is to enhance the waterproofing nature of the sealant and provide a durable traffic rated seal.
          f.Supplied without silicone for use as a secondary seal.
          g.Not made of thin, unbonded vertical layers that can delaminate with joint shear or thermal shock.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          h.Color; Dow Corning 790: Bronze.
          i.Color; Dow Corning 790: Black.
          j.Color; Dow Corning 790: Sandstone.
          k.Color; Dow Corning 790: Adobe Tan.
          l.Color; Dow Corning 790: Rustic Brick.
          m.Color; Dow Corning 790: Dusty Rose.
          n.Color; Dow Corning 790: Blue Spruce.
          o.Color; Dow Corning 790: Charcoal.
          p.Color; Dow Corning 790: Precast White.
          q.Color; Dow Corning 790: Natural Stone.
          r.Color; Dow Corning 790: Gray.
          s.Color; Dow Corning 790: Limestone.
          t.Color; Dow Corning 790: White.
          u.Color; Pecora's 890 NST: Black.
          v.Color; Pecora's 890 NST: Limestone.
          w.Color; Pecora's 890 NST: Natural Stone.
          x.Color; Pecora's 890 NST: Classic Bronze.
          y.Color; Pecora's 890 NST: Aluminum Stone.
          z.Color; Pecora's 890 NST: Beige.
          aa.Color; Pecora's 890 NST: Charcoal Gray.
          ab.Color; Pecora's 890 NST: Hartford Green.
          ac.Color; Pecora's 890 NST: Anodized Aluminum.
          ad.Color; Pecora's 890 NST: Sandstone.
          ae.Color; Pecora's 890 NST: Red Rock.
          af.Color; Pecora's 890 NST: Precast.
          ag.Color; Pecora's 890 NST: Tru White.
          ah.Color: As determined by the Architect from Manufacture's selection.
          ai.Color: ________.
          ** NOTE TO SPECIFIER ** Delete joint size options not required.
          aj.Joint Size: 1/2 to 4-1/2 inches (12 to 114 mm).
          1)2 inch (50 mm) depths only have a smoke barrier by request.
          ak.Joint Size: As determined from manufacturer's selction.
          al.Joint Size (in/mm): _______.
          am.Depth of seal: 2 inches (51 mm).
          an.Depth of seal: 3 inches (76 mm).
          ao.Depth of seal: 4 inches (102 mm).
 
          D.Horizontal Fire-Rated Seal, 3-Hour:
          1.Basis of Design: Willseal FR-H-3 as manufactured and supplied by WillSeal LLC.
          2.Performance Requirements:
          a.Tested and certified under UL 2079.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Meets the requirements of ASTM E1966, ASTM E119 and ASTM E1399.
          c.Tested to ASTM E283, E330, E331 and E547 to confirm its water and air sealing capabilities through its entire stated movement range.
          d.Passes TAS 202/203 requirements for hurricane force exposure.
          e.ASTM E90 testing has been completed to verify the sound attenuating properties of the system.
          f.Manufactured in an ISO 9001:2008 facility.
          ** NOTE TO SPECIFIER ** Visit the Online Certifications Directory at www.ul.com for complete and most current listing information; Floor-to-floor, and head-of-wall.
          g.Manufactured under UL's Follow-Up Service.
          3.Features:
          a.Fire-Rated: The fire retardant, impregnated foam provides a 3 hr horizontal fire rating in accordance with UL 2079.
          b.Watertight: Installed with tensionless bellows; when installed with an optional silicone bead on the weather face, maintains a watertight seal.
          c.Sound Attenuation: Minimizes sound transfer which can occur at expansion joints and wide openings. Tested to ASTM E90.
          d.Non-Invasive Anchoring: No drilling or modifying the substrate required.
          1)This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates.
          2)The system is secured to the joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          e.Depending on application and UL listing, can be supplied with a silicone coating on one side, both sides, or uncoated for use as a secondary seal.
          f.Joint-Size Variation: Controlling uniform bellows appearance and the ability to handle variations in joint size through incremental sizing, are additional product features.
          g.Movement Capability: Plus or minus 25 percent, 50 percent total or, plus or minus 50 percent, 100 percent total of nominal joint size, depending on the material selected.
          h.Smoke Barrier: Innovative internal smoke barrier prevents toxic gases and fumes from penetrating the joint system.
          4.Product Descriptions:
          a.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          b.Designed to be used in horizontal expansion joints by itself, but it can be used behind any other expansion joint cover, plate or filler where joint depth allows. Because it is coated on both sides, it can be placed with either side exposed, adding to the versatility and increasing the aesthetic fireproof sealing options.
          c.A second generation, unified fire rated, sound, energy, and waterproof sealant system.
          d.Features a waterproof silicone face on each side of a fire-retardant impregnated foam sealant without the need for additional intumescent bellows. Does not rely on the silicone face or intumescent bellows to provide its fire rating. This is an important safety improvement over first generation materials that are subject to vandalism or damage to the thin silicone/intumescent bellows.
          e.The main function of the silicone face is to enhance the waterproofing nature of the sealant and provide a durable traffic rated seal.
          f.Supplied without silicone for use as a secondary seal.
          g.Not made of thin, unbonded vertical layers that can delaminate with joint shear or thermal shock.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          h.Color; Dow Corning 790: Bronze.
          i.Color; Dow Corning 790: Black.
          j.Color; Dow Corning 790: Sandstone.
          k.Color; Dow Corning 790: Adobe Tan.
          l.Color; Dow Corning 790: Rustic Brick.
          m.Color; Dow Corning 790: Dusty Rose.
          n.Color; Dow Corning 790: Blue Spruce.
          o.Color; Dow Corning 790: Charcoal.
          p.Color; Dow Corning 790: Precast White.
          q.Color; Dow Corning 790: Natural Stone.
          r.Color; Dow Corning 790: Gray.
          s.Color; Dow Corning 790: Limestone.
          t.Color; Dow Corning 790: White.
          u.Color; Pecora's 890 NST: Black.
          v.Color; Pecora's 890 NST: Limestone.
          w.Color; Pecora's 890 NST: Natural Stone.
          x.Color; Pecora's 890 NST: Classic Bronze.
          y.Color; Pecora's 890 NST: Aluminum Stone.
          z.Color; Pecora's 890 NST: Beige.
          aa.Color; Pecora's 890 NST: Charcoal Gray.
          ab.Color; Pecora's 890 NST: Hartford Green.
          ac.Color; Pecora's 890 NST: Anodized Aluminum.
          ad.Color; Pecora's 890 NST: Sandstone.
          ae.Color; Pecora's 890 NST: Red Rock.
          af.Color; Pecora's 890 NST: Precast.
          ag.Color; Pecora's 890 NST: Tru White.
          ah.Color: As determined by the Architect from Manufacture's selection.
          ai.Color: ________.
          ** NOTE TO SPECIFIER ** Delete joint size options not required.
          aj.Joint Size: 1/2 to 4-1/2 inches (12 to 114 mm).
          1)2 inch (50 mm) depths only have a smoke barrier by request
          ak.Joint Size: As determined from manufacturer's selction.
          al.Joint Size (in/mm): _______.
          am.Depth of seal: 2 inches (51 mm).
          an.Depth of seal: 3 inches (76 mm).
          ao.Depth of seal: 4 inches (102 mm).
 
          E.Interior Sound and Dust Barrier.
          1.Basis of Design: Acousti-Seal as manufactured and supplied by WillSeal LLC.
          2.Applications:
          a.Most commonly used where gaps need to be filled to block out dust, hot and cold drafts, and sound in permanent, semi-permanent, moveable partitions, and head of wall applications.
          b.Coated on Two Sides: Ideal for gaps between partition walls. Each face can be the same color, or each face can be a different color.
          c.Coated on Three Sides: Ideal to fill gaps between with glass windows on one side and and a solid substrate on the other side. The third silicone face covers the foam so that it is not visible through the glass. Each face can be the same color, or each face can be a different color.
          3.Performance Requirements:
          a.Thermal Resistance ASTM C518: 3.3 hr F sq ft/Btu (22.88 m K/Watt).
          b.UV Resistance: Excellent.
          c.Temperature Stability Range: Minus 40 to 212 degrees F (minus 40 to 100 degrees C).
          d.Resistance to Compression Set ASTM D3574: 2.5 percent, maximum.
          e.Shear Strength: 11.6 psi (8 N/sq cm) minimum.
          f.Thermal Conductivity: 0.3467 Btu-in/hr-sq ft-F (0.05 W/m C).
          g.Mildew Resistance: Excellent.
          h.Flammability:
          1)UL94V0: Self-extinguishing.
          2)ASTM E84: Flame spread of 0.
          i.Flash Point: 590 degrees F (310 degrees C).
          j.Elongation: 325 percent.
          k.Tensile Strength: 53 psi (365.4 kPa).
          l.Reduction in Noise Transference: 25 dB.
          m.Elongation: 325 percent with a tensile strength of not less than 53 psi (365.4 kPa).
          n.A minimum of 25 dB reduction in noise and transference.
          o.Compressible to 10 percent of original thickness when compressed in one dimension.
          p.Will not bleed, stain, or degrade beyond use under exposure to 10 year ultraviolet simulation by Weatherometer per ASTM G253.
          4.Features:
          a.Sides can be coated with different colors to match wall coverings and substrates.
          b.Engineered profiles in the silicone allow for a pre-stressed line for joint to compress.
          c.Ease of installation allows for high production.
          d.No mechanical hardware is needed for installation.
          5.Product Descriptions:
          a.Compressible type expansion joint system for both vertical, and horizontal joints on a vertical plane. For use in applications where interior sound control is needed.
          b.Excellent at blocking and controlling dust, draft, heat, cold and sound in interior offices, quiet rooms, lobbies, conference and lecture rooms.
          c.With bonding options of PSA tapes, epoxy or flexible adhesive, can be installed quickly with ease without using any mechanical means.
          d.Intended for joints with 10 percent expansion.
          e.Polymer, self-extinguishing foam, factory coated with silicone on 2 or 3 sides.
          f.Flexible, compressible, open cell polyurethane foam with at least 80 percent open cell structure.
          g.Cross linked polyurethane foam of not less than 1.84 lb / cubic foot (29.4 kg / cu m) density before impregnation.
          h.Available Sizes 1/2 to 6 inches (12 to 152 mm) at 10 ft (3048 mm) lengths
          i.Color Options: As determined by the Architect from the manufacturer's 26 options.
 
          F.General Purpose Low-Modulus Gel.
          1.Basis of Design: Gel-Loc LP as manufactured and supplied by WillSeal LLC.
          2.Applications: For bonding expansion joints in place.
          3.Performance Requirements:
          a.Chemical Resistance: Meets ASTM C881, Type III, Grade 3, Class: B and C.
          b.Viscosity: Non-sagging gel.
          c.Pot Life; 3 oz (0.085 kg) at 77 degrees F (25 degrees C): 45 minutes.
          d.Shore Hardness per ASTM D2240 at 77 degrees F (25 degrees C): 60-D.
          e.Tensile Strength per ASTM D638: 2,400 psi (16547 kPa).
          f.Flexural Strength per ASTM D790: 500 psi (3447 kPa).
          g.Bond Strength per ASTM C321: 575 psi (3964 kPa) after 48 hours.
          h.Water Absorption: 0.3 percent after 24 hours.
          4.Product Description:
          a.Low modulus general purpose epoxy gel. A two component, 100 percent solids, epoxy gel that is used for patching, bonding, and surface sealing.
          b.Component A:
          1)Solids: 100 percent.
          2)Color: White gel.
          3)Weight: 10.51 lb / gal (1259 grams / Liter).
          4)Shelf Life: 1 year.
          c.Component B:
          1)Solids: 100 percent
          2)Color: Gray gel
          3)Weight: 12.81 lb / gal (1535 grams / Liter)
          4)Shelf Life: 1 year.
          d.Mix Ratio 1:1 by volume.
          e.Blended Color: Gray concrete visual.
 
          PART 3EXECUTION.
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that expansion joint openings are properly formed and constructed to the exact dimensions and elevations indicated on the Drawings and recommended by the joint sealant manufacturer.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation. Cleaners or primers for substrates shall be approved by manufacturer.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Clean joint openings of all contaminants immediately prior to installation. Repair spalled, irregular or unsound joint surfaces. Remove protruding roughness to ensure joint sides are smooth. Ensure sufficient depth to receive the material being installed.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project. Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5CLEANING
 
          A.After work is complete, clean exposed surfaces with a suitable cleaner.
 
         
END OF SECTION