MasterFormat: 2014
Download this Exterior Expansion Joint Cover Assemblies Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Schul International Company Exterior Expansion Joint Cover Assemblies
 
         
SECTION 07 95 13.16
 
         
EXTERIOR EXPANSION JOINT COVER ASSEMBLIES
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Schul International Company; pre-compressed sealants and expansion joints.
This section is based on the products of Schul International Company, which is located at:
34 Executive Dr.
Hudson, NH 03051
Toll Free Tel: 800-848-1120
Tel: 603-889-6872
Fax: 603-889-6874
Email: request info
Web: http://schul.com
[ Click Here ] for additional information.
Sealtite products have been specified and installed on thousands of construction projects worldwide. Sealtite offers a complete line of pre-compressed sealants and expansion joints to satisfy a wide variety of waterproofing needs. Our continued commitment to research and development has produced a superior line of joint sealants and waterproofing materials.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Silicone pre-coated, preformed, pre-compressed, self-expanding, sealants and expansion joints for the following applications:
          1.Fire-rated expansion joint for vertical applications, 2-hour. (Firejoint 2FR-V)
          2.Fire-rated expansion joint for vertical applications, 3-hour. (Firejoint 3FR-V)
          3.Compressible closed cell foam joint sealant, color matched. (Color Econoseal).
          4.Seismic precompressed joint sealant for vertical applications, single and double sided, color matched. (Seismic Sealtite)
          5.Precompressed joint sealant for vertical applications. (Sealtite Standard)
          6.Precompressed joint sealant for horizontal applications. (Sealtite 50N)
          7.Precompressed joint sealant for secondary sealant applications. (Sealtite B).
          8.Compressible joint sealant for vertical and horizontal applications. (HydroStop).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 03 41 16 - Precast Concrete Slabs.
 
          C.Section 03 47 13 - Tilt-Up Concrete.
 
          D.Section 04 20 00 - Unit Masonry.
 
          E.Section 07 24 00 - Exterior Insulation and Finish Systems.
 
          F.Section 07 42 13 - Metal Wall Panels.
 
          G.Section 07 91 23 - Backer Rods.
 
          H.Section 08 50 00 - Windows.
 
          1.3SYSTEM DESCRIPTION
 
          A.The Work shall consist of furnishing and installing waterproof expansion joints in accordance with the details shown on the plans and the requirements of the specifications. Standard preformed sealant shall be silicone pre-coated, preformed, pre-compressed, self-expanding, sealant system.
          ** NOTE TO SPECIFIER ** Sealtite transitions are made to meet specific job configurations where a field configured transition is impractical. Sealtite custom transitions can be made from full length sticks with a transition at the end to reduce the need for most transition joins in the horizontal or vertical plane. Sealtite custom factory transitions are available for the entire Sealtite product line.
          1.Factory fabricated project specific preformed sealant transitions shall be used to provide sealant continuity and minimize field splices.
 
          1.4REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C177 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Guarded-Hot-Plate Apparatus.
          2.ASTM C518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
          3.ASTM D624 - Standard Test Method for Tear Strength of Conventional Vulcanized Rubber and Thermoplastic Elastomers.
          4.ASTM D1499 - Standard Practice for Filtered Open-Flame Carbon-Arc Exposures of Plastics.
          5.ASTM D2240 - Standard Test Method for Rubber Property Durometer Hardness.
          6.ASTM D3574 - Standard Test Methods for Flexible Cellular Materials Slab, Bonded, and Molded Urethane Foams.
          7.ASTM D3575 - Standard Test Methods for Flexible Cellular Materials Made From Olefin Polymers.
          8.ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          9.ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
          10.ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
          11.ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          12.ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference.
          13.ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
          14.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
          15.ASTM E1399 - Standard Test Method for Cyclic Movement and Measuring the Minimum and Maximum Joint Widths of Architectural Joint Systems.
          16.ASTM E1966 - Standard Test Method for Fire-Resistive Joint Systems
 
          B.California Fire Code:
          1.CAL 117 - California Technical Bulletin 117.
 
          C.Underwriters Laboratories (UL):
          1.UL 94VO - Standard for Safety of Flammability of Plastic Materials for Parts in Devices and Appliances.
          2.UL-2079 - Standard for Tests for Fire Resistance of Building Joint Systems.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Sealant and expansion joint drawings indicating pertinent dimensions, general construction, and expansion joint opening dimensions.
          1.Indicate factory transitions and field joints required.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2 year experience installing similar products.
 
          C.ISO Certification: Manufacturer shall be ISO-9001 certified and shall provide written confirmation that a formal Quality management System and Quality Processes have been adopted in the areas of, (but not limited to) manufacturing, quality control and customer service for all processes, products and their components.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Remodel mock-up area as required to produce acceptable work.
 
          1.7PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
          1.Conduct a pre-construction meeting with all parties and trades involved in the treatment of work at and around expansion joints including, but not limited to, concrete, mechanical, electrical, landscaping, masonry, waterproofing, firestopping, caulking, flooring and other finish trade subcontractors.
          2.All superintendents and foremen with responsibility for oversight and setting of the joint gap shall attend this meeting.
          3.The Contractor is responsible to coordinate and schedule all trades and ensure that all subcontractors understand their responsibilities in relation to expansion joints and that their work cannot impede anticipated structural movement at the expansion joints, or compromise the achievement of water-tightness or life safety at expansion joints in any way.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Handle materials to avoid damage.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.10SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.11WARRANTY
          ** NOTE TO SPECIFIER ** Delete warranty not required.
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty against defections in materials, providing that manufacturer's limitations and specific recommendations were follows:
          1.Sealtite Standard Expansion Joint: 10 years.
          2.Sealtite 50N Expansion Joint: 10 years.
          3.Sealtite B Expansion Joint: 20 years.
          4.Sealtite Color Econoseal Expansion Joint: 10 years.
          5.HydroStop Expansion Joint: 10 years.
          6.Seismic Sealtite 61CR: 5 years.
          7.Seismic Sealtite Expansion Joint: 10 years.
          8.Seismic Sealtite II Expansion Joint: 10 years.
          9.Sealtite VP Expansion Joint: 10 years.
          10.Sealtite AirStop Expansion Joint: 10 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Schul International Company, which is located at: 34 Executive Dr.; Hudson, NH 03051; Toll Free Tel: 800-848-1120 ; Tel: 603-889-6872; Fax: 603-889-6874; Email: request info; Web: http://schul.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2SILICONE PRE-COATED, PREFORMED, PRE-COMPRESSED, SELF-EXPANDING, SEALANTS AND EXPANSION JOINTS
          ** NOTE TO SPECIFIER ** Not intended for Joints submerged in water, Joints in contact with harsh chemicals, Cross joints in copings and projecting stone work, Joints in roofing applications and Joints requiring pick resistance. Delete if not required.
 
          A.Fire-Rated Expansion Joint for Vertical Applications, 2-Hour:
          1.Basis of Design: Firejoint 2FR-V, as manufactured and supplied by Schul International Company.
          2.Standards Compliance:
          a.Tested and certified under UL 2079 and meets requirements of ASTM E1966, ASTM E119 and ASTM E1399.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Tested to ASTM E283, ASTM E330, ASTM E331 and ASTM E547 verifying sealing capabilities through entire stated movement range.
          c.Tested to ASTM E90 verifying sound attenuating properties of the system.
          3.Features:
          a.Watertight: Installs with a tensionless bellows. When installed with an optional silicone bead on the weather face, maintains a watertight seal.
          b.Fire-Rated: Fire retardant, impregnated foam provides a 2 hour fire rating in accordance with UL 2079.
          c.Sound Attenuation: Minimizes sound transfer occurring at expansion joints.
          d.Non-Invasive Anchoring: No drilling or modifying substrate. This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates. System secures to joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          4.Product Description:
          a.Silicone Faces: Waterproof faces on each side of a fire-retardant impregnated foam sealant without need for additional intumescent bellows. Enhances the waterproofing nature of the sealant and provides an aesthetic, colored finish.
          ** NOTE TO SPECIFIER ** Pick resistant urethane is optional where vandalism is a concern. Delete options not required.
          b.Pick Resistant Urethane: Tru White or Limestone
          c.Second generation unified fire rated, sound, energy and waterproof sealant systems.
          d.Does not rely on silicone face or an intumescent bellows to provide fire rating.
          e.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          f.Can be used alone but also behind other expansion joint covers, plates or fillers where joint depth allows. Coated on both sides it can be placed with either side exposed.
          g.Can be supplied without silicone for use in concealed applications.
          h.Available Sizes: 1/2 to 6 inches (12 to 152 mm).
          1)Sizes Greater Than 1 inch (25 mm): Supplied in 1/4 inch (6 mm) increments.
          i.Depth of seal: 2, 3 or 4 inches (50, 75, or 100 mm) depending on UL listing.
          1)Listings with a 2 inch (50 mm) depth have a fire rating of 1 or 2 hours.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          j.Color; Dow Corning 790: Bronze.
          k.Color; Dow Corning 790: Black.
          l.Color; Dow Corning 790: Sandstone.
          m.Color; Dow Corning 790: Adobe Tan.
          n.Color; Dow Corning 790: Rustic Brick.
          o.Color; Dow Corning 790: Dusty Rose.
          p.Color; Dow Corning 790: Blue Spruce.
          q.Color; Dow Corning 790: Charcoal.
          r.Color; Dow Corning 790: Precast White.
          s.Color; Dow Corning 790: Natural Stone.
          t.Color; Dow Corning 790: Gray.
          u.Color; Dow Corning 790: Limestone.
          v.Color; Dow Corning 790: White.
          w.Color; Pecora's 890 NST: Black.
          x.Color; Pecora's 890 NST: Limestone.
          y.Color; Pecora's 890 NST: Natural Stone.
          z.Color; Pecora's 890 NST: Classic Bronze.
          aa.Color; Pecora's 890 NST: Aluminum Stone.
          ab.Color; Pecora's 890 NST: Beige.
          ac.Color; Pecora's 890 NST: Charcoal Gray.
          ad.Color; Pecora's 890 NST: Hartford Green.
          ae.Color; Pecora's 890 NST: Anodized Aluminum.
          af.Color; Pecora's 890 NST: Sandstone.
          ag.Color; Pecora's 890 NST: Red Rock.
          ah.Color; Pecora's 890 NST: Precast.
          ai.Color; Pecora's 890 NST: Tru White.
          aj.Color: As determined by the Architect from Manufacturer's selection.
          ak.Color: ________.
 
          B.Fire-Rated Expansion Joint for Vertical Applications, 3-Hour:
          1.Basis of Design: Firejoint 3FR-V, as manufactured and supplied by Schul International Company.
          2.Standards Compliance:
          a.Tested and certified under UL 2079 and meets requirements of ASTM E1966, ASTM E119 and ASTM E1399.
          1)UL 2079, like ASTM E1966, was developed to encompass the fire testing of ASTM E119 and movement cycling regime of ASTM E1399.
          b.Tested to ASTM E283, ASTM E330, ASTM E331 and ASTM E547 verifying sealing capabilities through entire stated movement range.
          c.Tested to ASTM E90 verifying sound attenuating properties of the system.
          3.Features:
          a.Watertight: Installs with a tensionless bellows. When installed with an optional silicone bead on the weather face, maintains a watertight seal.
          b.Fire-Rated: Fire retardant, impregnated foam provides a 3 hour fire rating in accordance with UL 2079.
          c.Sound Attenuation: Minimizes sound transfer occurring at expansion joints.
          d.Non-Invasive Anchoring: No drilling or modifying substrate. This includes embedded pins, anchors, screws, bolts, tracks, rails, flanges or cover plates. System secures to joint substrate by means of the internal recovery force of the foam, the epoxy adhesive, and the optional injected sealant bands at the joint face.
          4.Product Description:
          a.Silicone Faces: Waterproof faces on each side of a fire-retardant impregnated foam sealant without need for additional intumescent bellows. Enhances the waterproofing nature of the sealant and provides an aesthetic, colored finish.
          ** NOTE TO SPECIFIER ** Pick resistant urethane is optional where vandalism is a concern. Delete options not required.
          b.Pick Resistant Urethane: Tru White or Limestone
          c.Second generation unified fire rated, sound, energy and waterproof sealant systems.
          d.Does not rely on silicone face or an intumescent bellows to provide fire rating.
          e.Factory controlled, watertight, clean handling, UV stable, sound attenuating, energy efficient and fire rated joint seal in a single, unified installation process.
          f.Can be used alone but also behind other expansion joint covers, plates or fillers where joint depth allows. Coated on both sides it can be placed with either side exposed.
          g.Can be supplied without silicone for use in concealed applications.
          h.Available Sizes: 1/2 to 6 inches (12 to 152 mm).
          1)Sizes Greater Than 1 inch (25 mm): Supplied in 1/4 inch (6 mm) increments.
          i.Depth of seal: 2, 3 or 4 inches (50, 75, 100 mm) depending on UL listing.
          1)Listings with a 2 inch (50 mm) depth have a fire rating of 1 or 2 hours.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          j.Color; Dow Corning 790: Bronze.
          k.Color; Dow Corning 790: Black.
          l.Color; Dow Corning 790: Sandstone.
          m.Color; Dow Corning 790: Adobe Tan.
          n.Color; Dow Corning 790: Rustic Brick.
          o.Color; Dow Corning 790: Dusty Rose.
          p.Color; Dow Corning 790: Blue Spruce.
          q.Color; Dow Corning 790: Charcoal.
          r.Color; Dow Corning 790: Precast White.
          s.Color; Dow Corning 790: Natural Stone.
          t.Color; Dow Corning 790: Gray.
          u.Color; Dow Corning 790: Limestone.
          v.Color; Dow Corning 790: White.
          w.Color; Pecora's 890 NST: Black.
          x.Color; Pecora's 890 NST: Limestone.
          y.Color; Pecora's 890 NST: Natural Stone.
          z.Color; Pecora's 890 NST: Classic Bronze.
          aa.Color; Pecora's 890 NST: Aluminum Stone.
          ab.Color; Pecora's 890 NST: Beige.
          ac.Color; Pecora's 890 NST: Charcoal Gray.
          ad.Color; Pecora's 890 NST: Hartford Green.
          ae.Color; Pecora's 890 NST: Anodized Aluminum.
          af.Color; Pecora's 890 NST: Sandstone.
          ag.Color; Pecora's 890 NST: Red Rock.
          ah.Color; Pecora's 890 NST: Precast.
          ai.Color; Pecora's 890 NST: Tru White.
          aj.Color: As determined by the Architect from Manufacture's selection.
          ak.Color: ________.
 
          C.Compressible Closed Cell Foam Joint Sealant, Color Matched:
          1.Basis of Design: Color Econoseal, as manufactured and supplied by Schul International Company.
          2.Applications:
          a.Primary horizontal joints.
          b.Control joints.
          c.Below grade applications.
          d.Highway longitudinal and transverse joints.
          e.Parking structure expansion joints.
          f.Bridge expansion joints with traffic grade silicone.
          g.Seismic, large, or retrofit joints.
          h.Large expansion joints requiring an architectural finish.
          3.Standards Compliance:
          a.Thermal Conductivity per ASTM C177: R-4.
          b.Tensile Strength per ASTM D3575: 120 psi (827 kPa).
          c.Tensile Elongation per ASTM D3575: 250 percent.
          d.Tear Resistance per ASTM D624: 21.5 lbs/in (384 kg per mm).
          e.Water Absorption per ASTM D3575: Less than 0.02 lbs/sq ft (0.1 kg per sq m).
          f.Weather Resistance: per ASTM D1499: No cracking.
          g.Weatherometer: Xenon Arc Weatherometer: 2000 hrs - No visible deterioration.
          h.Primary Surface Weathering: Atlas Weatherometer: 6000 hrs minimal harness change.
          i.Durometer Hardness per ASTM D2240: Shore A 15 pts.
          4.Features:
          a.Accommodate rapid rates of joint movement.
          b.Monolithic piece of foam. Will not delaminate like multi-layer products.
          c.Watertight Seal: Does not rely on silicone coating or adhesion of a field applied bead of sealant.
          d.Not subject to adhesive or cohesive failure.
          e.Consistent depth of product.
          f.Used for joints up to 12 inches (305 mm) wide.
          g.Allows for up to 50 percent, plus or minus 25 percent of movement.
          h.Can be permanently bonded to joint substrate.
          5.Product Description:
          a.Impermeable closed cell, stabilized polymer material coated with colorized, elastomeric layer of silicone.
          1)Act as a dual sealant providing a watertight seal and aesthetic, colorized finish superior to silicone or urethane strip seals.
          b.For extreme conditions such as vertical and horizontal applications including seismic and parking structure joints.
          c.Dustproof, airtight, UV stable, watertight, chemically resistant, soundproof, and insulated urethane primary seal.
          d.Works under its own constant internal pressure allowing for a greater degree of joint movement.
          e.Material adapts to joint width and substrate irregularities provided profile changes are not sudden or extreme.
          f.Meets applicable standards for compressible sealants.
          g.Permanently resilient; expanding and contracting with joint movement under any weather condition.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          h.Color; Dow Corning 790: Bronze.
          i.Color; Dow Corning 790: Black.
          j.Color; Dow Corning 790: Sandstone.
          k.Color; Dow Corning 790: Adobe Tan.
          l.Color; Dow Corning 790: Rustic Brick.
          m.Color; Dow Corning 790: Dusty Rose.
          n.Color; Dow Corning 790: Blue Spruce.
          o.Color; Dow Corning 790: Charcoal.
          p.Color; Dow Corning 790: Precast White.
          q.Color; Dow Corning 790: Natural Stone.
          r.Color; Dow Corning 790: Gray.
          s.Color; Dow Corning 790: Limestone.
          t.Color; Dow Corning 790: White.
          u.Color: As determined by the Architect from Manufacturer's selection.
          v.Color: ________.
          w.Available Sizes, Joint Width:
          ** NOTE TO SPECIFIER ** Delete Sticks option not required. Custom sizes available upon request.
          1)Sticks: 1/2 to 12 inches (12 to 305 mm)
          2)Sticks (in/mm): ________.
          x.Horizontal applications, specify Color Econoseal H, which has a factory applied traffic grade silicone layer and is installed using epoxy.
 
          D.Seismic Precompressed Joint Sealant for Vertical Applications, Single and Double Sided, Color Matched:
          1.Basis of Design: Seismic Sealtite, as manufactured and supplied by Schul International Company.
          2.Application:
          a.Primary construction joints.
          b.Vertical or Horizontal Movement: Expansion, control, and isolation joints.
          c.Retrofit joints.
          d.Pre-Cast Concrete Walls: Tilt-up walls.
          e.Exterior Panel Systems: Masonry, granite, metal, EIFS, and curtain walls.
          f.Other joint requiring a resilient, waterproof seal.
          g.Ideal for larger joints that require an architectural finish.
          3.Standards Compliance:
          a.Thermal Conductivity per ASTM C177: 0.001265 Btu inch/hour/sq ft/F (0.05 W/m/C).
          b.Temperature Stability Range: Minus 40 to 185 degrees F (Minus 40 to 85 degrees C).
          c.Tensile Strength per ASTM D3574: 21 psi (145 kPa) minimum.
          d.Ultimate Elongation per ASTM D3574: 125 percent; plus or minus 20 percent.
          e.Resistance to Compression Set: 2.5 percent maximum
          f.Shear Strength: 11.6 psi (8 N/sq cm) minimum.
          g.Mildew Resistance: Excellent.
          h.Staining: None.
          i.Flammability per UL 94VO: Self-extinguishing.
          1)Meets CAL 117.
          j.Flash Point: 590 degrees F (310 degrees C).
          k.Durometer Hardness per ASTM D2240: Shore A 15 pts.
          4.Features:
          a.Accommodates rapid rates of joint movement.
          b.Supplied in pre-compressed state for ease of installation.
          c.Does not rely on silicone coating or adhesion of a field applied bead of sealant to provide a watertight seal.
          d.Consistent depth of product.
          e.Excellent compression recovery.
          f.Permanently elastic and weather-tight.
          g.Used for joints up to 8 inches (203 mm) wide
          h.Allowable Movement: 100 percent. Plus or minus 50 percent movement.
          i.Not based on asphaltic or bitumastic impregnation.
          5.Product Description:
          a.Open micro-cell polyurethane foam impregnated with a hydrophobic, polymer sealing compound.
          b.Coated with a colorized, elastomeric layer of silicone.
          c.Waterproofs most larger vertical and horizontal construction movement joints or joints anticipating seismic movement.
          d.Dustproof, airtight, UV stable, chemically resistant, sound-proof, and insulated urethane primary seal.
          e.Works under its own constant internal pressure providing a permanent, watertight seal allowing for a greater degree of joint movement.
          f.Material expands depending on temperature, adapting to width of joint and irregularities of substrate provided such profile changes are not sudden or extreme.
          g.Developed to meet applicable standards for pre-compressed sealants.
          h.Permanently resilient: Material expands and contracts with movement of joint under any weather condition.
          ** NOTE TO SPECIFIER ** Custom colors are available. Delete color options not required.
          i.Color; Dow Corning 790: Bronze.
          j.Color; Dow Corning 790: Black.
          k.Color; Dow Corning 790: Sandstone.
          l.Color; Dow Corning 790: Adobe Tan.
          m.Color; Dow Corning 790: Rustic Brick.
          n.Color; Dow Corning 790: Dusty Rose.
          o.Color; Dow Corning 790: Blue Spruce.
          p.Color; Dow Corning 790: Charcoal.
          q.Color; Dow Corning 790: Precast White.
          r.Color; Dow Corning 790: Natural Stone.
          s.Color; Dow Corning 790: Gray.
          t.Color; Dow Corning 790: Limestone.
          u.Color; Dow Corning 790: White.
          v.Color: As determined by the Architect from Manufacture's selection.
          w.Color: ________.
          x.Available Sizes (Joint Width):
          ** NOTE TO SPECIFIER ** Delete Sticks option not required. Custom sizes available upon request.
          1)Sticks: 1/2 to 8 inches (12 to 203 mm)
          2)Sticks (in/mm): ________.
 
          E.Precompressed Joint Sealant for Vertical Applications:
          1.Basis of Design: Sealtite Standard, as manufactured and supplied by Schul International Company.
          2.Application:
          a.Primary construction joints.
          b.Secondary Construction Joints: behind caulk with backer rod (or specify Sealtite B).
          c.Vertical or Horizontal Movement: Expansion, control, and isolation joints.
          d.Retrofit joints.
          e.Pre-Cast Concrete Walls: Tilt-up walls.
          f.Exterior Panel Systems: Masonry, granite, metal, EIFS, and curtain walls.
          g.Interior vapor, dust, acoustical and air control.
          h.Other joints requiring a watertight seal.
          3.Standards Compliance:
          a.Thermal Resistance ASTM C518: 3.3 hr F sq ft/Btu (22.88 m K/Watt).
          b.UV Resistance: Excellent.
          c.Temperature Stability Range: Minus 40 to 212 degrees F (Minus 40 to 100 degrees C).
          d.Resistance to Compression Set (ASTM D3574): Maximum 2.5 percent.
          e.Shear Strength: 11.6 psi (8 N/sq cm) minimum.
          f.Thermal Conductivity per ASTM C177: 0.001265 Btu inch/hour/sq ft/F (0.05 W/m/C).
          g.Tensile Strength per ASTM D3574: 21 psi (145 kPa) minimum.
          h.Ultimate Elongation: 125 percent. Plus or minus 20 percent.
          i.Mildew Resistance per UL 94VO: Excellent.
          j.Flammability per ASTM E84: Self Extinguishing Flame Spread of 0.
          k.Flash Point (ASTM E331): 590 degree F (310 degree C).
          l.Water Resistance (ASTM E547): 12 psf (0.575 kPa).
          4.Features:
          a.Accommodates rapid rates of joint movement.
          b.Supplied in pre-compressed state for ease of installation.
          c.Excellent compression recovery.
          d.Permanently elastic and weather-tight.
          e.Resists stretching and twisting during installation due to the Polyester scrim in the pressure sensitive adhesive (PSA).
          f.Used for joints up to 5 inches (127 mm) wide.
          g.Allowable Movement: 50 percent. Plus or minus 25 percent.
          h.Consistent depth of product.
          i.Not based on asphaltic or bitumastic impregnation.
          j.Paintable with water-based paints.
          5.Product Description:
          a.High density, open micro-cell polyurethane foam impregnated with a hydrophobic, flame retardant, modified acrylic.
          b.Waterproof, dustproof, airtight, UV stable, chemically resistant, soundproof, and insulated urethane primary seal.
          c.Works under its own constant internal pressure to provide a permanent, watertight seal eliminating costly water damage, as well as allowing for a greater degree of joint movement.
          d.Material expands depending on temperature, adapting to the width of the joint and the irregularities of the substrate provided such profile changes are not sudden or extreme.
          e.Meets all applicable standards for pre-compressed sealants.
          f.Permanently resilient; The material will expand and contract with the movement of the joint under any weather condition.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          g.Color: Black.
          h.Color: Concrete gray.
          i.Available Sizes:
          1)Rolls: 1/8 inch (3 mm) to 1-3/4 inches (44 mm).
          2)Sticks: 2 inches (51 mm) to 5 inches (127 mm).
          3)Custom Size (in/mm): ______.
 
          F.Precompressed Joint Sealant for Horizontal Applications:
          1.Basis of Design: Sealtite 50N, as manufactured and supplied by Schul International Company.
          2.Application:
          a.Horizontal movement: Expansion, control, and isolation joints.
          b.Road and bridge joints.
          c.Parking garages.
          d.Retrofit joints.
          e.Plaza decks.
          f.Other joints requiring a watertight seal.
          g.Premium quality joint sealant developed to meet the high performance needs of state and federal DOT projects.
          3.Standards Compliance:
          a.Thermal Resistance ASTM C518: 3.3 hr F sq ft/Btu (22.88 m K/Watt).
          b.UV Resistance: Excellent.
          c.Temperature Stability Range: Minus 40 degree F to 185 degree F (minus 40 degree C to 100 degree C)
          d.Resistance to Compression Set (ASTM 3574): Maximum 2.5 percent.
          e.Shear Strength: 11.6 psi (8 N/sq cm) minimum.
          f.Thermal Conductivity per ASTM C177: 0.001265 Btu inch/hour/sq ft/F (0.05 W/m/C).
          g.Tensile Strength per ASTM D3574: 21 psi (145 kPa) minimum.
          h.Ultimate Elongation: 125 percent; plus or minus 20 percent.
          i.Mildew Resistance: Excellent.
          4.Features:
          a.Intumescent fire rated adhesive site applied to seal and protect substrate.
          b.Accommodates rapid rates of joint movement.
          c.Supplied in pre-compressed state for ease of installation.
          d.Excellent compression recovery.
          e.Permanently conforms to varying joint contours.
          f.Used for joints up to 4 inches (102 mm) wide.
          g.Allowable Movement: 100 percent; plus or minus 50 percent from mean joint size.
          h.Consistent depth of product.
          i.Not based on asphaltic or bitumastic impregnation.
          j.Resilient and flexible to minus 40 degrees F (4 degrees C) long term.
          5.Product Description.
          a.high density, open micro-cell polyurethane foam impregnated with a hydrophobic polymer sealing compound.
          b.Meets high performance needs of state and federal DOT projects.
          c.Waterproof, dustproof, airtight, UV stable, chemically resistant, soundproof and insulated urethane primary seal.
          d.Works under its own constant internal pressure providing a permanent, watertight seal as well as allowing for a greater degree of joint movement.
          e.Material expands depending on temperature, adapting to the width of the joint and the irregularities of the substrate provided such profile changes are not sudden or extreme.
          f.Meets all applicable standards for pre-compressed sealants.
          g.Permanently Resilient: Material will expand and contract with movement of the joint under any weather condition.
          h.Color: Gray.
          i.Available Sizes:
          1)Sticks: 1/2 to 4 inches (12 mm to 102 mm).
          2)Custom Size (in/mm): ______.
 
          G.Precompressed Joint Sealant for Secondary Sealant Applications:
          1.Basis of Design: Sealtite B, as manufactured and supplied by Schul International Company.
          2.Applications:
          a.Secondary Construction Joints: Behind caulk with backer rod.
          b.Vertical or Horizontal Movement: Expansion, control, and isolation joints.
          c.Large joints subject to sealant failure.
          d.Retrofit joints.
          e.Pre-Cast Concrete Walls: Tilt-up walls.
          f.Exterior Panel Systems: Masonry, granite, metal, EIFS, and curtain walls.
          g.Interior vapor, dust, acoustical and air control.
          h.Other joints requiring a dual, independent sealant.
          i.Joints that are difficult or impossible to repair after installation.
          3.Standards Compliance:
          a.Thermal Resistance ASTM C518: 3.3 hr F sq ft/Btu (22.88 m K/Watt).
          b.Temperature Stability Range: Minus 40 to 212 degree F (Minus 40 to 100 degree C).
          c.Resistance to Compression Set (ASTM 3574): Maximum 2.5 percent.
          d.Shear Strength: 11.6 psi (8 N/sq cm) minimum.
          e.Thermal Conductivity per ASTM C177: 0.001265 Btu inch/hour/sq ft/F (0.05 W/m/C).
          f.Tensile Strength per ASTM D3574: 21 psi (145 kPa) minimum.
          g.Ultimate Elongation: 125 percent. Plus or minus 20 percent.
          h.Mildew Resistance: Excellent.
          i.Flammability (ASTM E84): Self-Extinguishing. Flame spread 0.
          j.Flash Point (ASTM E331): 590 degree F (310 degree C).
          k.Water Resistance (ASTM E547): 12 psf (0.575 kPa).
          4.Features:
          a.Accommodates rapid rates of joint movement.
          b.Supplied in pre-compressed state for ease of installation.
          c.Excellent compression recovery.
          d.Permanently elastic and weather-tight.
          e.Resists stretching and twisting during installation due to the Polyester scrim in the pressure sensitive adhesive (PSA).
          f.Used for joints up to 4-3/4 inches (121 mm) wide.
          g.Allowable Movement: 100 percent; plus or minus 50 percent.
          h.Consistent depth of product.
          i.Not based on asphaltic or bitumastic impregnation.
          5.Product Description.
          a.High density, open micro-cell polyurethane foam impregnated with a hydrophobic, flame retardant, modified acrylic.
          b.Performs as a redundant secondary seal independent of the surface caulking.
          c.Watertight, dustproof, airtight, UV stable, chemically resistant, soundproof, and insulated urethane secondary seal.
          d.Works under its own constant internal pressure providing a permanent, watertight seal as well as allowing for a greater degree of joint movement.
          e.Material expands depending on temperature, adapting to width of joint and irregularities of substrate provided such profile changes are not sudden or extreme.
          f.Meets all applicable standards for pre-compressed sealants.
          g.Permanently Resilient: Material will expand and contract with the movement of the joint under any weather condition.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          h.Color: Black.
          i.Color: Concrete Gray.
          j.Available Sizes; Joint Width:
          1)Rolls: 1/8 inch (3 mm) to 1-3/4 inches (44 mm).
          2)Sticks: 2 inches (51 mm) to 5-3/4 inches ( mm).
          3)Custom Size (in/mm): ______.
 
          H.Compressible Joint Sealant for Vertical and Horizontal Applications:
          1.Basis of Design: HydroStop, as manufactured and supplied by Schul International Company.
          2.Applications:
          a.Primary horizontal or vertical joints.
          b.Control joints.
          c.Below grade applications.
          d.Highway longitudinal and transverse joints.
          e.Parking structure expansion joints.
          f.Bridge expansion joints.
          g.Plaza decks.
          h.Pre-cast or retrofit joints.
          i.Other joints requiring a watertight seal.
          3.Standards Compliance:
          a.Density per ASTM D3575: 2 to 3 lbs / cu ft (32 to 48 kg / cu m).
          b.Tensile Strength per ASTM D3574: 21 psi (145 kPa) minimum.
          c.Tensile Elongation per ASTM D3575: 250 percent
          d.Tear Resistance per ASTM D624: 21.5 lbs/in (17.86 kg per m).
          e.Water Absorption per ASTM D3575: Less than 0.02 lbs / sq ft (0.96 N / sq m)
          4.Chemical Resistance (Core Foam Material):
          a.Isopropyl Alcohol: Excellent.
          b.Naptha: Excellent.
          c.Clorox: Excellent.
          d.Ethylene Glycol: Excellent.
          e.Butyl/ethyl Acetate: Excellent.
          f.Linseed Oil: Excellent.
          g.Motor Oil No. 30: Excellent.
          h.Acetic Acid 5 Percent: Excellent.
          i.Hydrochloric Acid Concentrate: Excellent.
          j.Nitric Acid: Excellent.
          5.Features:
          a.Intumescent fire rated adhesive, site applied to seal and protect substrates.
          b.Accommodates rapid rates of joint movement.
          c.Made from a monolithic piece of foam that will not delaminate like multi-layer products.
          d.Consistent depth of product.
          e.Used for joints up to 12 inches (305 mm) wide.
          f.Allowable Movement: 50 percent; plus or minus 25 percent movement.
          g.Can be permanently bonded to the joint substrate.
          h.Not based on asphaltic or bitumastic impregnation.
          i.Environmentally Safe: No ChloroFluoroCarbons (CFCs)
          6.Product Description.
          a.Closed cell ethylene vinyl acetate (EVA) foam.
          b.Performs under extreme conditions such as those found in vertical and horizontal applications including bridge and parking structure type expansion joints.
          c.Watertight, dustproof, airtight, UV stable, chemically resistant, soundproof, and insulated urethane primary seal.
          d.Preformed, compressible system, impermeable to water. When bonded in place provides a watertight seal.
          e.Material adapts to width of joint and irregularities of substrates providing such profile changes are not sudden or extreme.
          f.Meets all applicable standards for compressible sealants.
          g.Permanently resilient; The material will expand and contract with the movement of the joint under any weather condition.
          ** NOTE TO SPECIFIER ** Delete color options not required. Gray is standard.
          h.Color: Gray.
          i.Color: Black.
          j.Color: Beige.
          k.Available Sizes; Joint Width:
          1)Sticks: 1/2 to 12 inches (12 to 305 mm).
          ** NOTE TO SPECIFIER ** Custom sizes available upon request. Contact manufacturer for more information.
          2)Custom Sizes (in/mm): ______.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Coordinate with concrete trade for properly formed and prepared expansion joint openings constructed to the exact dimensions and elevations shown on manufacturer's standard system drawings or as shown on the contract drawings. Deviations from these dimensions will not be allowed.
 
          D.Clean the joint opening of all contaminants immediately prior to installation of expansion joint system. Repair spalled, irregular or unsound joint surfaces using accepted industry practices for repair of the substrates in question. Remove protruding roughness to ensure joint sides are smooth. Ensure that there is sufficient depth to receive the full depth of the size of the product being installed. Comply with manufacturers installation guide for detailed step-by-step instructions.
 
          E.No drilling, or screwing, or fasteners of any type are permitted to anchor the sealant system into the substrate.
 
          F.System to be installed by qualified sub-contractors only according to detailed published installation procedures and/or in accordance with job-specific installation instructions of manufacturer's field technician.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION